Bollard Manufacturers

Bollard directory includes comprehensive cad drawings, BIM families, and csi 3 part bollards specs. Additional content; Bollard videos, details on that contribute to LEED credits, e-Catalogs and Arcat's patented SpecWizard® for accurately creating csi 3-part bollards specifications quickly and easily. Arcat content is free to all architects, spec writers and builders that need to select for projects.   MORE +
 

Bollards and Protecting Your Property

There is only so much that can be done to protect a property against the unpredictable nature of traffic. Safety bollards are one of often overlooked pieces of safety equipment, but they are an important precaution. Besides creating a barrier between buildings and any potential traffic accidents, security bollards can be used as protection for signs, function as bicycle racks, and even serve as decorative pieces.

An Old Fashion Solution to a Modern Day Problem

Bollards date back to the 17th and 18th centuries where they were primarily used to fasten boats and ships alongside docks. To create certain bollards, old cannons would be buried rear-side up - this distinctive shape would lend itself to some of the more decorative bollards in the future. For simple traffic management in the early 18th century wooden posts were used, but these would be no match to the strength of the concrete bollards or steel bollards used today. The change in material became necessary with the invention of the automobile, and improvements in design continued as faster and stronger vehicles populated the roads.

The Many Uses of the Modern Bollard

Bollard manufacturers offer bollards not only to protect buildings, but to protect pedestrian walkways, gas pumps, and street signs. Parking bollards can offer pedestrians a feeling of safety when in close proximity to a busy parking lot or high traffic area. Today, technology has advanced the simple bollard. The use of hydraulics gives us retractable bollards, offering the ability to block or open up a driving area as needs see fit. Bollard lights can be used to light a pathway or alert a nighttime driver to a restricted area. Customizable bollards offer curb appeal and branding to a building.

ARCAT's services provide you with simple and efficient methods to complete your project. Our
bollard BIM Objects and CAD Drawings make it easier than ever to visualize the elements of your project, offering satisfaction in the fact you have chosen the right product. Our SpecWizard service helps you create a 3-Part CSI Specification with ease. Let ARCAT help defend you from unexpected problems and light your path from concept to completion.