Faucet Manufacturers

Faucet Manufacturers directory includes comprehensive cad drawings, BIM families, and csi 3 part kitchen or bathroom faucet specs. Additional content; Faucet Manufacturers videos, details on faucets that contribute to LEED credits, e-Catalogs and Arcat's patented SpecWizard® for accurately creating csi 3-part kitchen or bathroom faucet specifications quickly and easily. Arcat content is free to all architects, spec writers and builders that need to select faucets for projects.   MORE +
 

Finding The Right Faucet

Choosing the right faucet is important, as it has to both function congruently with a sink and a be piece you enjoy looking at daily. A faucet can reflect the classic feel of your bathroom or convey the modern look of your kitchen. A waterfall faucet is one of the most popular modern bathroom faucets. Waterfall faucets come in a handful of different styles and can be applied to different types of sinks (such as a vessel sink), and even work very well as bathtub faucets. Vessel sink faucets typically need to be mounted to the wall behind the sink, or need to be tall enough to rise over the edge.

Oil rubbed bronze faucets are great for a classic look in contrast to brushed nickel bathroom faucets, which offer a more contemporary bathroom appearance. Matching or similar bathroom fixtures and shower fixtures strengthen a bathroom's atmosphere. Bathroom faucet manufacturers often make it easy to match their products with fixtures, finding the one that suits your taste best may be the hardest part.

Faucets are an Important Part of Your Kitchen

When selecting a kitchen sink faucet, it's important to consider how it will be handled and how often. For faucets and sinks used daily, and not quite so delicately, stainless steel faucets and sinks are a great options. As opposed to enamel coated sinks, stainless steel sinks are less fragile and can take rougher use (are you prone to tossing dishes into the sink?). Stainless steel is very easy to match, making it a great choice as a kitchen faucet on that front as well.

Whether looking for the right vanity faucet or searching for unique bathroom sink fixtures, ARCAT will make sure your project runs smoothly as possible. With services such as BIM Objects and CAD Drawings, ARCAT has the support you need to visualize your finished product. Our SpecWizard service helps you create 3-Part CSI Specifications easier than ever. Let ARCAT help your get your project from concept to completion.