Manufacturing partner

Roofing Manufacturers

Roofing manufacturers directory includes comprehensive cad details, BIM families, csi 3 part roofing specs. Additional content: roofing manufacturers videos, details on roofing that contribute to LEED credits, e-Catalogs and Arcat's patented SpecWizard® for accurately creating csi 3-part roofing specifications quickly and easily. Arcat content is free to all architects, spec writers and builders that need to select roofing for projects.

When You Need a Roof Over Your Head

A quality roof is a solid and vastly important investment. A proper roof can last for decades and offer a peace of mind that can be invaluable. Many influences factor into selecting the right roofing and the process can appear daunting. Educating yourself is the best way to ensure your roofing choice will be durable in your climate and its weather, and with the energy efficiency of certain roofs, save you money on heating and cooling costs.

A Roof for Your Home and Peace for Your Mind

Over the years, the options for residential roofing have expanded and improved. Selecting the right type for your climate is crucial is assuring it will have the longest lifetime possible. When considering shingles, most people tend to look at asphalt shingles because of their price and endurance. While all of these are good reasons to consider them, sometimes wood shingles get overlooked. Wood shingles offer durability and an aesthetically pleasing element which many homeowners desire. Selecting the right type of wood tile, cedar or redwood for example, can give your roofing a lifetime of up to 30 to 50 years. For an even longer lifespan, concrete tile roofing when properly installed will last around 80 years. Clay tile roofing also has desirable characteristics: fireproof, fade proof, and will not rot in a wet climate. Both clay tiles and concrete tiles are suitable for any climate and can withstand sever weather, from snow to rain to wind. Longer lifetimes do tend to come with higher prices, and proper roofing maintenance and upkeep is essential.

Metal roofs are becoming a popular trend in residential roofing. Mostly designed for either flat or steep rooflines, metal roofing can last a lifetime, are practically maintenance free, energy efficient, and extremely safe in harsh weather. While somewhat more costly than other options, metal roofing is versatile in design. Standing seam metal roofing gives you clean, sleek lines and enhances weather resistance. Roof truss installation can save on construction time and labor cost. This framework accounts for the shape of the roof and can be an important part of your roofing process.

Your Business, Your Livelihood, and the Roof that Protects It

The attributes that need to be considered for commercial roofing are just as important as residential roofing. Often times, in search of the lowest price possible, many factors are overlooked in favor of low cost materials and it proves to be a mistake. For commercial buildings, the options for roofing are plenty: EPDM roofing, PVC roofing, and TPO roofing. EPDM roofing is a durable, synthetic rubber roofing membrane. Whether it is required for replacement or new construction, its weather resistance and long term performance prove to be a commodity. PVC roofing is a great long term solution for a roof that demands high performance. The customizable nature of PVC roofing is desirable when looking to incorporate different colors or a companys logo into the roofing. TPO roofing is a great choice if you are looking for a more environmentally friendly option without discounting quality and strength.

When looking for help with your roofing needs and options, ARCAT is your partner in your search. With services like roofing BIM objects and roofing CAD drawings, imagining your new roof just because much easier. Our SpecWizard will help you create your 3part CSI Specification efficiently and effortlessly.