SECTION 02820 ORNAMENTAL METAL FENCES AND GATES ** NOTE TO SPECIFIER ** King Architectural Metals; Ornamental Metal Fences and Gates. . This section is based on the products of King Architectural Metals, which is located at: 9611 E. RL Thornton Freeway. Dallas, TX 75228-5618. Toll Free Tel: (800) 542-2379. Tel: (214) 388-9834 . Fax: (800) 948-5558. Email: generalquestions@kingmetals.com. Web: www.kingmetals.com. . King Architectural Metals leads the industry with award winning design, high quality manufacturing, custom hand forging techniques and same-day shipping. Our warehouses cover over 14 acres in three strategically located distribution points: Los Angeles, CA, Dallas, TX and Baltimore, MD. We maintain current stock on over 7000 items which equates to over 60 million pounds of metal products available to you at your convenience..The history of King Architectural Metals dates back three generations to a small metalworks shop in Dallas, Texas that produced custom hand rails, fences, gates, doors and window grilles. Founded by a tool and die man, each generation passed on the passion, experience and knowledge to the next for taming the unyielding properties of iron and transforming this practical material into works of art and beauty. Today we serve thousands of clients and bring together artisans and ideas from every continent in the world. Our goal is to bring you the finest and most unique selection of decorative and architectural metal products available anywhere. If you cannot find what you need in our catalog, let us know and we will either source it for you or offer custom production. . PART 1 GENERAL 1.1 SECTION INCLUDED ** NOTE TO SPECIFIER ** Delete items below not required for project. A. Ornamental Metal Fences. B. Ornamental Metal Gates. 1.2 RELATED SECTIONS ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. A. Section 03300 - Cast-In-Place Concrete: Footings, stairs and other adjacent Work receiving ornamental metalwork. B. Section 05050 - Basic Metal Materials and Methods: Welding, fastening and finishing metalwork. C. Section 05500 - Metal Fabrications: Adjacent Work receiving ornamental metalwork. D. Section 05510 - Metal Stairs: Adjacent stairs receiving ornamental metalwork. 1.3 REFERENCES ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. A. American Welding Society (AWS) - D 1.1 - Structural Welding Code - Steel. B. American Welding Society (AWS) - D l.2 - Structural Welding Code - Aluminum. 1.4 SUBMITTALS A. Submit under provisions of Section 01300. B. Product Data: Manufacturer's data sheets on each product to be used, including: 1. Preparation instructions and recommendations. 2. Storage and handling requirements and recommendations. 3. Installation methods. C. Shop Drawings: Submit plan, elevation and section drawings as necessary to depict ornamental metalwork specified in this section. Drawings may include, but are not limited to: 1. Individual component placement and dimensions. 2. Finished appearance of panel, railing, or other fabrication. 3. Finish Schedule. 4. Contract Drawings coordination schedule. ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected. D. Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. E. Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. 1.5 QUALITY ASSURANCE A. Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. B. Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. C. Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. 1. Finish areas designated by Architect. 2. Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. 3. Refinish mock-up area as required to produce acceptable work. 1.6 DELIVERY, STORAGE, AND HANDLING A. Store products in manufacturer's unopened packaging until ready for installation. B. Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. 1.7 PROJECT CONDITIONS A. Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. 1.8 WARRANTY A. At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. PART 2 PRODUCTS 2.1 MANUFACTURERS A. Acceptable Manufacturer: King Architectural Metals, which is located at: 9611 E. RL Thornton Fwy. ; Dallas, TX 75228-5618; Toll Free Tel: 800-542-2379; Tel: 214-388-9834; Fax: 214-324-1072; Email: request info; Web: www.kingmetals.com ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. B. Substitutions: Not permitted. C. Requests for substitutions will be considered in accordance with provisions of Section 01600. ** NOTE TO SPECIFIER ** Delete the next Article if Gate Hardware and Hinges are not required. 2.2 GATE HARDWARE AND HINGES ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Aluminum Hinges: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Light Duty Hinges: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Door Pulls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. D. Gate Closers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. E. Casters: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. F. True - Close Gate Hardware: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. G. Decorative Hinges: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. H. Heavy Duty Hinges: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. I. Lock Boxes: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. J. Gate Latches & Slide Bolts: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. K. Cane Bolts: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. L. Rolling Gate Hardware: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. M. Wheel Carrier Assemblies: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. N. Cantilever Rollers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Locks are not required. 2.3 LOCKS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Deadbolts: ** NOTE TO SPECIFIER ** Retain only deadbolt(s) required and delete all others. 1. Economy Security Deadbolts: a. Manufacturer: Kwikset. b. Model Description: _________________. c. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select lock cylinder configuration. Delete one of the next two paragraphs. d. Cylinders: Single. e. Cylinders: Double. ** NOTE TO SPECIFIER ** Insert Finish from manufacturers available options. f. Finish: _________. 2. Maximum Security Gate Latches: a. Manufacturer: Kwikset. b. Model Description: _________________. c. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select lock cylinder configuration. Delete one of the next two paragraphs. d. Cylinders: Single. e. Cylinders: Double. ** NOTE TO SPECIFIER ** Insert Finish from manufacturers available options. f. Finish: _________. 3. Security Deadbolts: a. Manufacturer: Kwikset. b. Model Description: _________________. c. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select lock cylinder configuration. Delete one of the next two paragraphs. d. Cylinders: Single. e. Cylinders: Double. ** NOTE TO SPECIFIER ** Insert Finish from manufacturers available options. f. Finish: _________. 4. UltraMax Security Deadbolts: a. Manufacturer: Kwikset. b. Model Description: _________________. c. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select lock cylinder configuration. Delete one of the next two paragraphs. d. Cylinders: Single. e. Cylinders: Double. ** NOTE TO SPECIFIER ** Insert Finish from manufacturers available options. f. Finish: _________. B. Pad Locks: 1. Manufacturer: Master. 2. Model Description: _________________; Manufacturer ID Number: _______. C. Electric Strikes: 1. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Retain only components required and delete all others. 2. Steel Box: Electric Release 3. Transformer: 12v DC 1000ma (1 Amp) 120v AC Outlet Plug In type. 4. Outdoor 1 Button Station - Normally Open and Normally Closed 5. Interior Pushbutton Metallic - Normally Open only 6. Seco-Larm Enforcer 12v DC Electric Door Strike Fail Safe & Fail Secure (field selectable). Normally Open Device for Fail Secure / Normally Closed for Fail Safe. D. Gate Locks: 1. Model Description: ___________________. 2. Manufacturer ID Number: _______. E. Mortise Locks: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. F. Mechanical Locks: 1. Model Description: ___________________. Manufacturer ID Number: _______. G. Miscellaneous Locks: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. H. Storeroom Locks: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. I. Commonwealth Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. J. Chelsea Handle Sets: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. K. Marquis Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. L. Chandler Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. M. Copa Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. N. Dakota Handle Sets: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. O. Delta Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. P. Dorian Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. Q. Hancock Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. R. Laurel Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. S. Lido Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. T. Newport Levers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. U. Polo Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. V. Tylo Knobs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Finish: _________. W. Lock Boxes: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. X. Panic Exit Devices: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Punched Channel and Flat Bar is not required. 2.4 PUNCHED CHANNEL AND FLAT BAR ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Punched Flat Bar: 1. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches. 3. Hole Size: _______ Inches. 4. Hole Shape: _______. 5. Hole Spacing: _______ inches on center. B. Punched Hammered Flat Bar: 1. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches. 3. Hole Size: _______ Inches. 4. Hole Shape: _______. 5. Hole Spacing: _______ inches on center. C. Steel Punched Channel: 1. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Thickness: ___ inches. 3. Hole Size: _______ Inches. 4. Hole Shape: _______. 5. Hole Spacing: _______ inches on center. ** NOTE TO SPECIFIER ** Delete the next Article if Chain Link Fence Hardware is not required. 2.5 CHAIN LINK FENCE HARDWARE ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Gate and Cantilever Rollers: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Chain Link Fittings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Chain Link Gate Hinges: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. D. Wheel Carrier Assemblies: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Wheel Diameter: ________ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Pickets, Frames or Crests are not required. 2.6 PICKETS, FRAMES AND CRESTS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Pressed Spear Pickets: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. 3. Metal Gauge: _____ Gauge. 4. Finish: ________. B. Steel Pickets with Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select picket size. Delete two of the next three paragraphs. 2. Size: 1/2 inch (13mm). 3. Size: 5/8 inch (16mm). 4. Size: 3/4 inch (19mm). 5. Length: ________ inches. C. Gate Top Frames: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. D. Cast Aluminum Gate Crests: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. E. Cast Iron Gate Crests: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. F. Forged Aluminum Gate Crests: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. G. Forged Steel Gate Crests: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Post Balls are not required. 2.7 POST BALLS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Forged Steel Post Balls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Cast Steel Post Balls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Zinc Post Balls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. D. Cast Iron Post Balls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. E. Cast Aluminum Post Balls: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Collars and Bushings are not required. 2.8 COLLARS AND BUSHINGS AND ACCESSORIES ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Cast Iron Collars: 1. Model Description: ___________________. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select hole size or insert if not listed. Delete four of the next five paragraphs. 2. Hole Size: 1/2 inch (13mm). 3. Hole Size: 5/8 inch (16mm). 4. Hole Size: 3/4 inch (19mm). 5. Hole Size: 1 inch (25mm). 6. Hole Size: ______ inch. ** NOTE TO SPECIFIER ** Select hole shape . Delete one of the next two paragraphs. 7. Hole Shape: Round. 8. Hole Shape: Square. 9. Dimensions: Height: ___ inches; Length: ___ inches. B. Brass Collars: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. ** NOTE TO SPECIFIER ** Select hole shape . Delete one of the next two paragraphs. 3. Hole Shape: Round. 4. Hole Shape: Square. 5. Dimensions: Height: ___ inches; Length: ___ inches. C. Plastic Collars: 1. Model Description: ___________________. Manufacturer ID Number: _______. ** NOTE TO SPECIFIER ** Select hole size. Delete one of the next two paragraphs. 2. Hole Size: 1/2 inch (13mm). 3. Hole Size: 5/8 inch (16mm). ** NOTE TO SPECIFIER ** Select hole shape . Delete one of the next two paragraphs. 4. Hole Shape: Round. 5. Hole Shape: Square. 6. Dimensions: Height: ___ inches; Length: ___ inches. D. Aluminum Collars: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. ** NOTE TO SPECIFIER ** Select hole shape . Delete one of the next two paragraphs. 3. Hole Shape: Round. 4. Hole Shape: Square. 5. Dimensions: Height: ___ inches; Length: ___ inches. E. Cast Steel Collars: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. ** NOTE TO SPECIFIER ** Select hole shape . Delete one of the next two paragraphs. 3. Hole Shape: Round. 4. Hole Shape: Square. 5. Dimensions: Height: ___ inches; Length: ___ inches. F. Forged Steel Collars: G. Gate Post Accessories: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Post Caps and Plugs are not required. 2.9 POST CAPS AND PLUGS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Cast Iron Post Caps: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Pressed Post Caps: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Plastic Post Caps: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches. 3. Color: ___________. D. Aluminum Post Caps: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. E. Zinc Plugs & Post Caps: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. F. Plastic Plugs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches. 3. Color: ___________. G. Steel Plugs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. H. Cast Iron Plugs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Castings are not required. 2.10 CASTINGS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Cast Iron Castings: 1. Cast Iron Scrolls: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 2. Cast Iron Panels: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 3. Ductile Iron Panels: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 4. Rose Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 5. Ivy Leaf Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 6. Greco Romanesque Iron Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 7. 1/2 inch (13mm) Picket Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 8. 5/8 inch (16mm) Picket Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 9. 3/4 inch (19mm) Picket Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 10. Victorian Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 11. Oak Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 12. American Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 13. Venetian Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 14. Modern and Contemporary Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 15. Asian and Tibetan Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 16. Rococo Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 17. Traditional Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 18. Gothic Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 19. Grates Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 20. Miscellaneous Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 21. Greco Anthemion Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 22. Crosses: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 23. Cast Iron Gate Tops: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 24. Passion Flower Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 25. Cast Iron Corner Brackets: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 26. Cast Iron Accessories: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 27. Cast Iron Valances: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 28. Dogwood Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 29. Pontalba: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 30. Vineyard Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 31. Bird of Paradise Designs: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 32. Cast Iron Friezes: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 33. Morning Glory Design: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Aluminum Castings: 1. Live Oak: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 2. Bird of Paradise: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 3. Florals: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 4. Castilian: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 5. Greco Romanesque Aluminum Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 6. Morning Glory: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 7. Ivy Leaf: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 8. Tibetan: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 9. Pontalba: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 10. Vineyard: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 11. Gothic: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 12. Water Oak: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 13. Rococo: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 14. Greco Anthemion: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 15. Miscellaneous Aluminum Castings: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 16. Modern and Contemporary: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 17. Door Casting: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 18. Door Friezes: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 19. 1/2 inch (13mm) Pickets: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 20. 5/8 inch (16mm) Pickets: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 21. 3/4 inch (19mm) Pickets: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 22. Cast Aluminum Corner Brackets: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 23. Curley Oak: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 24. Gate Top: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 25. Passion Flower: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 26. Cast Aluminum Valances: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 27. Oak: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 28. Cast Aluminum Accessories: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 29. Dogwood: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 30. Rose: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 31. Wild Rose: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 32. Post Modern Tulip: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 33. Wedding Ring: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. 34. Banana Leaf: a. Model Description: ___________________. Manufacturer ID Number: _______. b. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Plastic Castings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Weld Tabs and Base Plates are not required. 2.11 WELD TABS AND BASE PLATES A. Base Plates: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Weld Tabs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. ** NOTE TO SPECIFIER ** Delete the next Article if Rings are not required. 2.12 RINGS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. 3/4 inch x 5/16 inch (19mm x 7mm) Hammered 4 Corners-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. 5/8 inch x 5/16 inch (16mm x 7mm) Hammered-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. 5/8 inch (16mm) Plain Square Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. D. 9/16 inch x 5/16 inch (14mm x 7mm) Hammered Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. E. 5/8 inch (16mm) Plain Round Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. F. 9/16 inch (14mm) Plain Round Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. G. 1/2 inch x 1/4 inch (6mm x 6mm) Hand Scored-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. H. 1/2 inch (13mm) Solid Round-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. I. 1/2 inch (13mm) Hot Hammered Round Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. J. 5/8 inch x 5/16 inch (16mm x 7mm) Fluted Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. K. 9/16 inch (14mm) Hammered Square-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. L. 1/2 inch x 1/4 inch (13mm x 6mm) Hammered Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. M. 1/2 inch (13mm) Square Hammered-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. N. 3/4 inch x 5/16 inch (19mm x 7mm) Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. O. 5/8 inch x 5/16 inch (16mm x 7mm) Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. P. 9/16 inch x 1/4 inch (14mm x 6mm) Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. Q. 1/2 inch (13mm) Square Tubing-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. R. 1/2 inch (13mm) Hammered Tubing-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. S. 1/2 inch x 1/4 inch (13mm x 6mm) Flat Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. T. 1/2 inch (13mm) Solid Square Bar-Steel Rings: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Spears and Finials are not required. 2.13 SPEARS AND FINIALS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Cast Steel Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. B. Hot Stamped Steel Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. C. Forged Steel Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. D. Brass Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. E. Cast Aluminum Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. F. Cast Iron Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. G. Plastic Spears and Finials: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Bar Size: ______ inch. 3. Dimensions: Length: ___ inches; Width: ___ inches; Height: ___ inches. ** NOTE TO SPECIFIER ** Delete the next Article if Fasteners And Anchors are not required. 2.14 FASTENERS AND ANCHORS ** NOTE TO SPECIFIER ** Retain only items that are specified on this project. Where more than one of the same category is specified, copy and paste the paragraph and modify as necessary. Insert product information for each model specified. Information can be found in the current King Architectural Metals Catalog or at www.kingmetals.com. A. Hand Forged Square Nails: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. B. Smooth Head Rivets: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. C. Hammered Head Rivets: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. D. Hand Forged Decorative Rivet Heads: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. E. Power Studs: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. F. Wedge Bolts: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. G. Spikes: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. H. Lok - Bolt: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. I. Lag Shields: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Diameter: _________; Length: ___ inches. J. Nail-in Anchors: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. K. Hand Forged Wood Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. L. Hand Forged Round Head Wood Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. M. Hand Forged Square Head Machine Bolts: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. N. Hand Forged Round Head Machine Bolts: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. O. Hex Head Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. P. Torx Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. Q. One Way Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. R. Self Tapping Screws: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. S. Drill Bits: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. T. Power Bits: 1. Model Description: ___________________. Manufacturer ID Number: _______. 2. Dimensions: Head: _________; Length: ___ inches. 2.15 FABRICATION A. Fabricate panels and components according to dimensions and locations noted on the Contract Drawings: B. Weld all components in strict accordance with American Welding Society (AWS) standards and the Structural Welding Code. C. Grind all welds flush and prepare for finish. PART 3 EXECUTION 3.1 EXAMINATION A. Do not begin installation until substrates have been properly prepared. B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. 3.2 PREPARATION A. Clean surfaces thoroughly prior to installation. B. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. 3.3 INSTALLATION A. Install finished units in accordance with fabricator's recommendations. 3.4 PROTECTION A. Protect installed products until completion of project. B. Touch-up, repair or replace damaged products before Substantial Completion. END OF SECTION