SECTION 03100 CONCRETE FORMING AND ACCESSORIES Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text". ** NOTE TO SPECIFIER ** Newark Paperboard Products; paperboard concrete forms. . This section is based on the products of Newark Paperboard Products, which is located at: 20 Jackson Dr. Cranford, NJ 07016 Toll Free Tel: 800-777-7890 Email: request info Web: www.newarkgroup.com/businesses/conv_paper_bkgd.htm [ Click Here ] for additional information. The Newark Group, founded in 1912, is an integrated global producer of 100% recycled paperboard and paperboard products with significant manufacturing and marketing operations in North America and Europe. Over the course of our history, we've learned what it means to be a success, and products are just a part of that definition. PART 1 GENERAL 1.1 SECTION INCLUDES ** NOTE TO SPECIFIER ** Delete items below not required for project. A. Cylindrical concrete forms. 1.2 RELATED SECTION ** NOTE TO SPECIFIER ** Add others relevant sections below as required. A. Section 03050 - Basic Concrete Materials and Methods: Installation and requirements for cast in place concrete. 1.3 REFERENCES ** NOTE TO SPECIFIER ** Delete reference from the list below if not actually required by the text of the edited section. A. American Concrete Institute (ACI): ACI 301 - Specification for Structural Concrete. 1.4 SUBMITTALS A. Submit under provisions of Section 01300. B. [ Product Data ]: Manufacturer's data sheets on each product to be used, including: 1. Preparation instructions and recommendations. 2. Storage and handling requirements and recommendations. 3. Installation methods. 1.5 DELIVERY, STORAGE, AND HANDLING A. Store concrete forms in accordance with manufacturer's requirements. B. Store concrete forms vertically, on end. If stored horizontally, tubes shall be level, supported their full length, and not less than 4 inches (101 mm) off the ground. C. Store concrete forms in clean, dry area, under cover, and protected from heat and moisture. ** NOTE TO SPECIFIER ** Prolonged storage of Poli-NewForm tubes in direct sunlight will result in damage to the liner and loss of shape to the tube. Retain the following paragraph if specifying Poli-NewForm. D. Protect Poli-NewFrom concrete forms from exposure to direct sunlight. 1.6 WARRANTY A. Manufacturer's standard limited warranty against material and manufacturing defects. PART 2 PRODUCTS 2.1 MANUFACTURERS A. Acceptable Manufacturer: Newark Paperboard Products, which is located at: 20 Jackson Dr. ; Cranford, NJ 07016; Toll Free Tel: 800-777-7890; Email: request info; Web: www.newarkgroup.com/businesses/conv_paper_bkgd.htm ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. B. Substitutions: Not permitted. C. Requests for substitutions will be considered in accordance with provisions of Section 01600. 2.2 CYLINDRICAL CONCRETE FORMS A. Concrete Forms: Paperboard tubes of spiral construction, fabricated for easy removal; NewForm or Poli-NewForm manufactured by The Newark Group, and as follows: ** NOTE TO SPECIFIER ** Standardwall tubes (standard wall thickness) are recommended for pours up to 12 feet (3.66 m) in height; Heavywall tubes (greater wall thickness) are recommended for pours up to 45 feet (13.72 m) in height. 1. Tube Wall Thickness: Sufficient to hold the full hydrostatic pressure of concrete in a single pour. 2. Outer Tube Coating: Moisture and weather-resistant. 3. Inner Tube Surface: Appropriate for required concrete finish and application, and as follows: ** NOTE TO SPECIFIER ** Poli-NewForm with poly-lining appropriate for smooth surface finish applications. Non-strip finish appropriate for in-ground columns. a. Strippable treatment not requiring release agents. b. Polystyrene liner. c. Non-strip inner tube finish. PART 3 EXECUTION 3.1 INSTALLATION ** NOTE TO SPECIFIER ** Standardwall tubes are recommended for pours up to 12 feet (3.66 m) in height; Heavywall tubes are recommended for pours up to 45 feet (13.72 m) in height. A. Select concrete form appropriate for height and diameter of finish column, in accordance with manufacturer's instructions. B. Remove dirt and debris before placing concrete form over steel reinforcing bars and before placing concrete. C. Erect concrete form in accordance with ACI 301 and to support loads during construction. D. Strip forms in accordance with manufacturer's recommendations, including the following. 1. Remove within 10 days after forming unless longer curing time is required. 2. Use portable electric saw set to depth of form thickness to cut forms for removal. 3. Make two or three evenly spaced cuts with portable saw before stripping forms. 3.2 PROTECTION A. Protect concrete forms until completion of concrete cure. END OF SECTION