Download SECTION 01560 TEMPORARY JOBSITE PROTECTION for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 01560
TEMPORARY JOBSITE PROTECTION
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Surface Shields, Inc.; Floor Protection & Dust Containment Products.
.
This section is based on the products of Surface Shields, Inc., which is located at:
10457 163rd Place
Orland Park, IL 60467
Toll Free Tel: 800-754-9685
Tel: 708-226-9810
Fax: 708-226-9817
Email: request info ()
Web: www.surfaceshields.com
[ Click Here ] for additional information.
In a time where businesses are focused on producing cheaper products to improve profit margin and minimize Quality Assurance to rush items out the door, it's clear that this is not the Surface Shields model. It's the jobsite professionals that matter - those who bust their back day after day to get the job done right. It simply makes sense for us to do the same.
These men and woman set the bar for us, especially when it comes to product performance. It is essential that our products are developed to outlast the rugged environments that construction sites present. We model our products after the workers that dig through the pain, long hours and jobsite elements that fail to slow them down. They are truly tougher than the jobsite.(TM)
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Temporary jobsite protection including:
1.
Hard surface protection.
2.
Carpet protection.
3.
Dust containment.
4.
Specialty; window, door, entry and marble protection.
5.
Adhesive tape.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 01734 - Demolition/Selective Demolition
B.
Section 03300 - Cast-in-Place Concrete.
C.
Section 03350 - Concrete Finishes; Polished Concrete, Stained Concrete.
D.
Section 03390 - Concrete Curing
E.
Section 06160 - Gypsum Sheathing
F.
Section 06400 - Architectural Wood Casework
G.
Section 06415 - Countertops.
H.
Section 08000 - Openings
I.
Section 08100 Doors and Frames
J.
Section 08500 - Windows
K.
Section 08600 - Roof Windows and Skylights
L.
Section 09200 - Lime Based Plastering.
M.
Section 09600 - Flooring.
N.
Section 09200 - Plaster and Gypsum Board
O.
Section 09300 - Tiling.
P.
Section 09600 - Flooring
Q.
Section 09680 Carpeting
R.
Section 09700 - Wall Finishes.
S.
Section 09900 - Painting and Coating.
T.
Section 13170 - Tubs and Pools
U.
Section 15400 - Plumbing Fixtures
V.
Section 15700 - Heating, Ventilating, and Air Conditioning (HVAC)
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation and removal methods.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years documented experience manufacturing similar products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store indoors in accordance with the manufacturer's recommendation
B.
Store products in manufacturer's unopened packaging until ready for installation. s.
C.
Remove and dispose of materials in accordance with requirements of local authorities having jurisdiction.
1.6
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Surface Shields, Inc., which is located at: 10457 163rd Place; Orland Park, IL 60467; Toll Free Tel: 800-754-9685; Tel: 708-226-9810; Fax: 708-226-9817; Email: request info (); Web: www.surfaceshields.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
HARD SURFACE PROTECTION
 
** NOTE TO SPECIFIER ** Builder BoardTM is the most durable paperboard on the market, removing the need for bulky sheets of Masonite and with the use of Liquid ShieldTM technology, Builder BoardTM is spill proof, defending against water, paint, mud and more. It's also 100 percent recyclable and available with custom color printing to promote your business.
 
A.
Builder Board with Liquid Shield:
1.
Features:
a.
Heavy-duty, water resistant temporary floor protection
b.
Repels water, mud, paint and more
c.
Allows vapors to escape for maximum breathability
d.
Tough enough to be driven on - approximate 45 mil. thick
e.
Easy to install - lays fast and flat
2.
Applications: Protects
a.
Granite, Travertine, Marble, Terrazzo, Stone, Colored Concrete, Tile, Wood, Carpet, Linoleum, etc. Excellent protection for floors, walls, counter tops, cabinets and more
3.
Eco Friendly:
a.
100 percent recyclable
b.
Can be rolled up and reused
c.
At least 33 percent post-consumer material
d.
Contributes points to LEED Certified projects
4.
Product Specifications:
a.
Thickness: 45 mil. (approximate)
b.
Density: 3.26 - 3.31
c.
Mullen Burst: 140 psi.
d.
Taber Stiffness MD: 1703.7 gf/cm
e.
Taber Stiffness CD: 647.6 gf/cm
f.
Caliper:
1)
Low Spec: 44.01 Target Spec: 45.03 High Spec: 46.02
g.
Basis Weight:
1)
Low Spec: 140.90 Target Spec: 143.97 High Spec: 147.05
h.
Moisture:
1)
Low Spec: 4.05 percent Target Spec: 6.0 percent High Spec: 7.5 percent
5.
Available Sizes:
a.
BLDLS38100; Natural, 38 inches by 100 feet, 46 lbs.
6.
Instructions:
a.
Before laying Builder Board Project Edition, thoroughly sweep area to remove dust and debris. Remove plastic sleeve. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with Builder Board tape for larger areas. Do not adhere Builder Board seam tape directly to floors. Replace Builder Board as needed.
7.
Handling and Storage
a.
No special handling requirements. Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
 
** NOTE TO SPECIFIER ** Install Builder BoardTM by Surface Shields to protect any surface including the following Protects: Granite, Travertine, Marble, Terrazzo, Stone, Concrete, Tile, Wood, Linoleum etc. Tape all seams with Builder Board TapeTM or other manufacturer approved tape. While Builder BoardTM with Liquid Shield is liquid resistant, be sure to clean up any liquids spilt upon it ASAP.
 
B.
Builder Board Project Edition;
1.
Features:
a.
Lighter version of traditional Builder Board
b.
Durable for the toughest projects
c.
Allows vapors to escape for maximum breathability
d.
Nearly 3 times thicker than rosin papers and covers the same as 5 sheets of Masonite.
e.
Reusable paperboard for anyone looking for the same trusted protection of Builder Board in a smaller, lighter roll.
2.
Applications: Protects
a.
Granite, Travertine, Marble, Terrazzo, Stone, Colored Concrete, Tile, Wood, Carpet, Linoleum, etc. Excellent protection for floors, walls, counter tops, cabinets and more
3.
Eco Friendly:
a.
100 percent recyclable
b.
Can be rolled up and reused
c.
At least 33 percent post-consumer material
d.
Contributes points to LEED Certified projects
4.
Product Specifications:
a.
Thickness: 22 mil. (approximate)
5.
Available Sizes:
a.
BLDPE3550; Natural, 35 inches by 50 feet, 12 lbs.
b.
BLDPE35100; Natural, 35 inches by 100 feet, 24 lbs.
6.
Instructions:
a.
Before laying Builder Board, thoroughly sweep area to remove dust and debris. Remove plastic sleeve. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with Builder Board Seam tape or Builder Board Breathable tape for larger areas. Do not adhere Builder Board tape directly to floors. Replace Builder Board Project Edition as needed.
7.
Handling and Storage
a.
No special handling requirements. Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
 
** NOTE TO SPECIFIER ** http://www.surfaceshields.com/kraft-shield " Kraft Shield is an excellent resource for professional contractors looking for a dependable utility solution to protect flooring and cabinets from paint and spills. It is 100 percent organic and biodegradable, making it an easy choice for environmentally conscious professionals.
 
C.
Kraft Shield:
1.
Features:
a.
Protects floors, cabinets and counter tops from foot traffic, paint and spills
b.
Preferred alternative to "Red Rosin" paper
c.
Non-staining
2.
Applications:
a.
Construction
b.
Remodeling
c.
Industrial
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications:
a.
Thickness: n.a
b.
Material: Paper
c.
Tensile Strength: n.a
d.
Temperature (Ideal): 70 degrees F
e.
Humidity (Ideal): 50 percent
f.
Elongation: n.a
g.
Chemical Name: Paper
h.
Chemical Formula: Proprietary
i.
Trade Name: Kraft Shield
j.
Material Use: Surface Protection
k.
Environmental: Bio-degradable
4.
Available Sizes:
a.
KP35144 Natural; Natural, 35 inches by 144 feet, 10 lbs.
5.
Instructions:
a.
Before laying Kraft Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Kraft Shield and discard. If Kraft Paper becomes damaged or wet replace with new Kraft Shield.
6.
Handling and Storage
a.
Store at room temperature. Avoid high humid environments.
D.
Multi Shield;
1.
Features:
a.
Self-adhering mat for multi surfaces
b.
Will not leave a sticky residue
c.
Shields work area from dirt, moisture and liquids
d.
Light-weight and breathable
e.
Reusable and easily rolls up for quick storage
f.
Durable, tear-proof and hard-wearing
2.
Applications:
a.
Construction
b.
Remodeling
c.
Industrial
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 2.5 - 2.8 mm
b.
Material: PET Fibers (100 percent recycled fibers) with PE waterproof top layer
c.
Underside: Residue free, anti-slip adhesion
d.
Adhesion Level: 6 oz./in.
e.
Tensile Strength: 115-120 psi
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: 80-90 percent
i.
Chemical Name: n.a.
j.
Chemical Family: n.a.
k.
Chemical Formula: Proprietary
l.
Trade Name: Multi Shield
m.
Material Use: Surface Protection
4.
Available Sizes:
a.
MS4054; Blue, 40 inches by 54 feet, 6 lbs.
b.
MS40164; Blue, 40 inches by 164 feet, 18 lbs.
5.
Handling and Storage
a.
No special handling requirements. Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
6.
Installation Instructions
a.
Before laying Multi Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Multi Shield for reuse or disposal.
E.
Multi Surface Protection Film;
1.
Features:
a.
Self-adhering mat for hard surfaces
b.
Shields work area from dirt and moisture
c.
Protects tile, marble, granite, vinyl, laminates ad factory finished hardwood
d.
Can also prevent damage to tubs and counters
e.
Reduces clean up time and damage claims
2.
Applications: Recommended for hard surfaces like VCT, laminate, and factory finished hardwood floors. Not recommended for hardwood floors that are not factory finished.
a.
Construction
b.
Moving
c.
Remodeling
d.
Model Homes
e.
Drywall
f.
Painting
g.
Parties
h.
Temporary Protection
3.
Product Specifications
a.
Thickness 3.0 mil nominal
b.
Film Low Density Polyethylene
c.
Adhesive Type Formulated Acrylic
d.
Adhesion Level 5-9 oz./in.
e.
Tensile Strength 3800 psi
f.
Temperature (Ideal) 70 degrees F
g.
Humidity (Ideal) 50 percent
h.
Elongation 470 percent
i.
Chemical Name Acrylic PSA Tapes
j.
Chemical Family Acrylic PSA Polyethylene Film
k.
Chemical Formula Proprietary
l.
Trade Name Multi Surface
m.
Material Use Surface Protection
4.
Available Sizes:
a.
MU2450W Green 24 inches by 50 feet 1 lb.
b.
FS24200L Green 24 inches by 200 feet 7 lbs.
c.
FS24500 Green 24 inches by 500 feet 17 lbs.
d.
FS36250 Green 36 inches by 250 feet 13 lbs.
e.
FS36500 Green 36 inches by 500 feet 26 lbs.
5.
Handling and Storage
a.
Store at room temperature and keep out of direct sunlight exposure. If Multi Surface is stored in extreme conditions (over 95 degrees F or below 40 degrees F) allow product to return to room temperature prior to use.
6.
Installation Instructions
a.
Before laying Multi Surface protection film, thoroughly sweep/mop area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Multi Surface Protection Film for disposal. Replace Multi Surface Protection Film every 30 days or as needed. DO NOT apply on hardwood flooring that is not factory finished.
F.
Neo Shield;
1.
Features:
a.
Protects hardwood, ceramic tile, linoleum and carpet.
b.
Slip-resistant and clings to steps - great for movers
c.
Rolls are easy to install and carry from site to site
d.
Cut to fit any space and works well on either side
2.
Applications:
a.
Construction
b.
Remodeling
c.
Moving
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Size: 27 inches by 20
b.
Color: Blue / Red
c.
Thickness: 1.5 mm
d.
Front: Fabric Woven Polyester
e.
Backing: Natural Rubber
f.
Tensile Strength: n.a.
g.
Temperature (Ideal): 70 degrees F
h.
Humidity (Ideal): 50 percent
i.
Elongation: 200-300 percent
j.
Chemical Name: n.a.
k.
Chemical Family: n.a.
l.
Chemical Formula: Proprietary
m.
Trade Name: Neo Shield
n.
Material Use: Surface Protection
4.
Available Sizes
a.
NSB2720 Blue 27 inches by 20 feet 12 lbs.
b.
NSR2720 Red 27 inches by 20 feet 12 lbs.
c.
NSB27180 Blue 27 inches by 180 feet 108 lbs.
d.
NSR27180 Red 27 inches by 180 feet 108 lbs.
5.
Handling and Storage
a.
Store at room temperature. If Neo Shield is stored in extreme conditions over 95 degrees F or below 40 degrees F allow product to return to room temperature prior to use.
6.
Installation Instructions
a.
Before laying Neo Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife.
 
** NOTE TO SPECIFIER ** Corrugated plastic sheeting is widely used in the building and construction industry as a lightweight alternative to Masonite for floor and wall covering protection, countertop protection, glass protection, temporary window and door replacement, and temporary clean room applications. Plasti Shield is easily cut with a utility knife. Plasti Shield can also be used as a waterproofing membrane, for filling construction expansion joints, as concrete form-work, low level thermal insulation and as a packing medium. It is 100 percent recyclable, reusable, non-toxic and resistant to chemicals. Available in standard and fire resistant plastic corrugated sheets.
 
G.
Plasti Shield;
1.
Features:
a.
Non-Toxic
b.
Strong and durable Impact resistant
c.
Cost effective
d.
Easy to convert
e.
100 percent recyclable
f.
Lightweight
g.
Reusable
h.
Hygienic
i.
Water resistant
2.
Applications:
a.
Construction
b.
Remodeling
c.
Tuck Pointing
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 4 mm
b.
Material: Polypropylene
c.
Density (grams/sq. meter): 650
d.
Density (lbs./1000 sq. ft.): 133
e.
Surface Tension (Dyne Level): 42dyne/cm
f.
Tear Strength: 1700 gms
g.
Tensile Strength: 4000 lbs. / sq. inch
h.
Impact Dart Strength: 320 inches / lb.
i.
Temperature (Ideal): 70 degrees F
j.
Humidity (Ideal): 50 percent
k.
Heat Def. Load: 174 degrees @ 66 lbs. per sq. inch
l.
Chemical Name: Polypropylene Homopolymer
m.
Chemical Family: Copolymer Polypropylene
n.
Chemical Formula: Proprietary
o.
Trade Name: Plasti Shield
p.
Material Use: Surface Protection
4.
Available Sizes
a.
PLS4896W4 White 48 inches by 96 inches 4 lbs.
5.
Handling and Storage
a.
No special handling requirements. Keep away from flammable and combustible material. Paper products will not release hazardous chemicals under normal conditions of use.
6.
Installation Instructions
a.
Flooring Installation: Before laying Plasti Shield, thoroughly sweep area to remove dust and debris. Lay out Plasti Shield to cover the whole area, cut Plasti Shield to length as needed. Seam Plasti Shield together with an appropriate adhesive tape. Replace any Plasti Shield that becomes damaged.
b.
Wall Installation: Before attaching Plasti Shield, test tape against the wall, to ensure no negative interactions. Provide enough Plasti Shield to cover the whole area, and cut Plasti Shield to length. Seam Plasti Shield together with an appropriate adhesive tape i.e Arm Bar Tape by Surface Shields. Replace any Plasti Shield that becomes damaged.
c.
Door Installation: Before attaching Plasti Shield, test tape against the door, to ensure no negative interactions. Provide enough Plasti Shield to cover the door, and cut Plasti Shield to length. Replace any Plasti Shield that becomes damaged.
 
** NOTE TO SPECIFIER ** Protect hardwood, ceramic tile, travertine, marble and more with HYPERLINK "http://www.surfaceshields.com/water-shield" Water Shield. This heavy-duty protective paper is made from two very strong kraft papers laminated with nylon scrim reinforcement. Water Shield does not tear under normal site traffic and prevents water and other liquids from soaking through to damage flooring. Utilize the benefits of this construction grade kraft paper at your next jobsite.
 
H.
Water Shield:
1.
Features:
a.
Non-staining
b.
Made from two strong kraft papers laminated with fiberglass scrim reinforcement
c.
Does not tear under normal traffic wear
d.
Protects hardwood, ceramic tile, marble, travertine and more
2.
Applications:
a.
Construction
b.
Remodeling
c.
Industrial
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 9.0 mil nominal
b.
Material: Kraft Paper, Fiberglass
c.
Backing Type: n.a.
d.
Adhesion Level: none
e.
Tensile Strength: n.a.
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: n.a.
i.
Chemical Name: Paper/Fiberglass/Hot Melt
j.
Chemical Family: Paper/Fiberglass/Hot Melt
k.
Chemical Formula: Proprietary
l.
Trade Name: Water Shield
m.
Material Use: Surface Protection
4.
Available Sizes
a.
WS36300 Natural 36 inches by 300 feet 25 lbs.
b.
WS48300 Natural 48 inches by 300 feet 34 lbs.
c.
WS60300 Natural 60 inches by 300 feet 42 lbs.
d.
WS72300 Natural 72 inches by 300 feet 51 lbs.
e.
WS96300 Natural 96 inches by 300 feet 65 lbs.
5.
Handling and Storage
a.
Store at room temperature. Avoid high humidity environments.
6.
Instructions:
a.
Before laying Water Shield, thoroughly sweep area to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. Seam multiple pieces together with tape for larger areas. Do not adhere tape directly to floors. When finished, roll up Water Shield and discard. If Water Shield becomes damaged replace as needed.
2.3
CARPET PROTECTION
 
** NOTE TO SPECIFIER ** Carpet Shield is a clear, self-adhering protective lm for most types of carpeting and with a special blend of polyethylene, is highly resistant to tears or punctures and won't shift once applied. Ideal during remodeling, painting and moving, it minimizes clean up and damage claims.
 
A.
Carpet Shield:
1.
Features:
a.
Self-adhering film designed to protect carpeting
b.
Protects clients' carpeting from damage claims while building, remodeling or painting
c.
Ideal protection during inclement weather
d.
Highly resistant to tears and punctures
e.
Protects all types of carpeting for up to 30 days
2.
Applications:
a.
Construction
b.
Moving
c.
Remodeling
d.
Model Homes
e.
Drywall
f.
Painting
g.
Temporary Protection
3.
Product Specifications
a.
Thickness: 2.5 mil nominal
b.
Film: Low Density Polyethylene
c.
Adhesive Type: Formulated Acrylic
d.
Adhesion Level: 17-25 oz./in.
e.
Tensile Strength: 3000 psi
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation MD: 350 percent - 500 percent
i.
Chemical Name: Acrylic PSA Tapes
j.
Chemical Family: Acrylic PSA Polyethylene Film
k.
Chemical Formula: Proprietary
l.
Trade Name: Carpet Shield
m.
Material Use: Surface Protection
4.
Available Sizes
a.
CS2130W Clear 21 inches by 30' 12 lbs. Shelf Display
b.
CS2450W Clear 24 inches by 50 feet 18 lbs. Shelf Display
c.
CS24200L Clear 24 inches by 200 feet 6 lbs. Reverse Wound
d.
CS24500 Clear 24 inches by 500 feet 15 lbs. Reverse Wound
e.
CS241000 Clear 24 inches by 1000 feet 30 lbs. Reverse Wound
f.
CS30200 Clear 30 inches by 200 feet 7.5 lbs. Reverse Wound
g.
CSR30200 Clear 30 inches by 200 feet 7.5 lbs. Regular Wound
h.
CS36200 Clear 36 inches by 200 feet 9 lbs. Reverse Wound
i.
CS36250 Clear 36 inches by 250 feet 11 lbs. Reverse Wound
j.
CS36500 Clear 36 inches by 500 feet 23 lbs. Reverse Wound
k.
CS361000 Clear 36 inches by 1000 feet 45 lbs. Reverse Wound
l.
CS48500 Clear 48 inches by 500 feet 35 lbs. Reverse Wound
5.
Handling and Storage
a.
Do not apply to hardwood floors or other hard surfaces. Always test Carpet Shield on a small portion of carpet that is in a non-exposed area. 72-hour test required for use over adhesive installations. Temporary protection for up to 30 days. Recommended for synthetic carpeting only. Apply only to dry carpet, do not use under damp conditions.
6.
Application Instructions:
a.
Before applying Carpet Shield, thoroughly clean and vacuum to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Carpet Shield and discard. If Carpet Shield becomes damaged replace with new Carpet Shield. Replace Carpet Shield every 30 days. Do not apply Carpet Shield to wool based carpet. Follow all installation methods and instructions that come with Carpet Shield.
B.
Quick Shield:
1.
Features:
a.
Self-adhering film designed to protect carpeting
b.
Helps protect carpets most at risk areas, along baseboards and near walls
c.
Protects carpeting from paint drips, spills, construction dust, dirt and moisture
d.
Highly resistant to tears and punctures
e.
Protects all types of carpeting for up to 30 days
2.
Applications:
a.
Construction
b.
Moving
c.
Remodeling
d.
Model Homes
e.
Drywall
f.
Painting
g.
Parties
h.
Temporary Protection
3.
Product Specifications
a.
Thickness: 2.5 mil nominal
b.
Film: Low Density Polyethylene
c.
Adhesive Type: Formulated Acrylic
d.
Adhesion Level: 17-25 oz./in.
e.
Tensile Strength: 3000 psi
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation MD: 600 percent
i.
Chemical Name: Acrylic PSA Tapes
j.
Chemical Family: Acrylic PSA Polyethylene Film
k.
Chemical Formula: Proprietary
l.
Trade Name: Carpet Shield
m.
Material Use: Surface Protection
4.
Available Sizes
a.
QUKIT Clear 9 inches by 50 feet Roller and 2 rolls 3 lbs.
b.
QS9100 Clear 9 inches by 100 feet 12 roll pack 12 lbs.
5.
Handling and Storage
a.
Do not apply to hardwood floors or other hard surfaces. Always test Quick Shield on a small portion of carpet that is in a non-exposed area. 72-hour test required for use over adhesive installations. Temporary protection for up to 30 days. Recommended for synthetic carpeting only. Apply only to dry carpet, do not use under damp conditions.
6.
Instructions:
a.
Before applying Quick Shield, thoroughly clean and vacuum to remove dust and debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Quick Shield and discard. If Quick Shield becomes damaged replace with new Quick Shield. Replace Quick Shield every 30 days. Do not apply Quick Shield to wool based carpet. Follow all installation methods and instructions that come with Quick Shield.
2.4
DUST CONTAINMENT
 
** NOTE TO SPECIFIER ** Clean Mat is a polyethylene film mat with a tacky surface that prevents dust and dirt from spreading while building or remodeling. Each mat contains 30 sheets, which are tabbed for easy removal of each layer. Clean Mats are commonly placed outside of dust or lead containment areas, or used as a door mat when entering a building.
 
A.
Tacky Surface Mat - CLEAN MAT
1.
Features:
a.
Tacky surface mat to remove dust and dirt from footwear
b.
Mat contains 30 tabbed sheets for easy removal
c.
Prevents dust and dirt from spreading while building or remodeling
d.
Do not adhere to carpeted surfaces
2.
Applications:
a.
Construction
b.
Remodeling
c.
Warehouse
d.
Drywall
e.
Industrial
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 2.0 mil nominal
b.
Film: Low Density Polyethylene
c.
Adhesive Type: Water Based Acrylic
d.
Adhesion Level: 14-18 oz./in.
e.
Tensile Strength 150 lbs./in
f.
Temperature (Ideal) 70 degrees F
g.
Humidity (Ideal) 50 percent
h.
Elongation 250-300 percent
i.
Chemical Family: Polyethylene Film
j.
Chemical Formula: Proprietary
k.
Trade Name: Clean Mat
l.
Material Use: Surface Protection
4.
Available Sizes
a.
CM1836B4: Blue 18 inches by 36 inches (4 pack) 7 lbs.
b.
CM1836W4: White 18 inches by 36 inches (4 pack) 7 lbs.
c.
CM1845B4: Blue 18 inches by 45 inches (4 pack) 8 lbs.
d.
CM1845W4: White 18 inches by 45 inches (4 pack) 8 lbs.
e.
CM2436B4: Blue 24 inches by 36 inches (4 pack) 9 lbs.
f.
CM2436W4: White 24 inches by 36 inches (4 pack) 9 lbs.
g.
CM2445B4: Blue 24 inches by 45 inches (4 pack) 11 lbs.
h.
CM2445W4: White 24 inches by 45 inches (4 pack) 11 lbs.
i.
CM3636B4: Blue 36 inches by 36 inches (4 pack) 13 lbs.
j.
CM3636W4: White 36 inches by 36 inches (4 pack) 13 lbs.
k.
CM3645B4: Blue 36 inches by 45 inches (4 pack) 16 lbs.
l.
CM3645W4: White 36 inches by 45 inches (4 pack) 16 lbs.
5.
Handling and Storage
a.
Store at room temperature. Do not store in extreme conditions over 95 degrees F or below 40 degrees F.
6.
Installation
a.
Place Clean Mat at the entrance/exit of the jobsite to remove dust and debris before entering the jobsite. Replace tabbed sheet as needed. Do not apply Clean Mat on finished surfaces.
 
** NOTE TO SPECIFIER ** The ultimate film for duct protection. Duct Cover Shield is a self-adhering protective film for HVAC ducts. It has a very high adhesion, yet it won't leave a residue on metal after removal. This durable film is very resistant to tears and punctures. Duct Cover Shield also helps to meet SMACNA guidelines for providing temporary closures on open ductwork
 
B.
Self-Adhesive Film - Duct Cover Shield
1.
Features:
a.
Self-adhering protective film for HVAC ducts
b.
Very high adhesion for all types of ductwork
c.
Will not leave a residue on metal after removal
d.
Highly resistant to tears and punctures
2.
Applications:
a.
Construction
b.
HVAC
c.
Remodeling
d.
Closures
e.
Mechanical
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 3.0 mil nominal
b.
Film: Low Density Polyethylene
c.
Adhesive Type: Water Based Acrylic
d.
Adhesion Level: 12.7 oz./in.
e.
Tensile Strength 2800 psi
f.
Temperature (Ideal) 70 degrees F
g.
Humidity (Ideal) 50 percent
h.
Elongation 525 percent
i.
Chemical Family: Polyethylene Film
j.
Chemical Formula: Proprietary
k.
Trade Name: Dust Cover Shield
l.
Material Use: Temporary closures
4.
Available Sizes
a.
DCR318200B: Blue 18 inches by 200 inches 5 lbs.
b.
DCR324200B: Blue 24 inches by 200 inches 6 lbs.
c.
DCR24200: Clear 24 inches by 200 inches 6 lbs.
d.
DCR336200B: Blue 36 inches by 200 inches 9 lbs.
e.
DCR36200: Clear 36 inches by 200 inches 9 lbs.
f.
DCR348200B: Blue 48 inches by 200 inches 12 lbs.
5.
Handling and Storage
a.
Store at room temperature. If Duct Cover Shield is stored in extreme conditions over 95 degrees F or below 40 degrees F allow product to return to room temperature prior to use.
6.
Installation
a.
Clean surface of ductwork before applying Duct Shield. Remove upon substantial completion of the jobsite, or when ductwork will be made inaccessible.
 
** NOTE TO SPECIFIER ** Dust Shield PRO, the state-of-the-art system that makes constructing temporary walls to control dust and heat loss, quick, simple and affordable! The locking head ensures that screening will not slip out and the dent resistant poles, crafted of heavy gauge aluminum, are designed to stand up to the toughest conditions. Once done, the Dust Shield PRO pole compacts for easy storage. Available in 10, 12 and 20 feet.
 
C.
Extendable Containment Poles - DUST SHIELD PRO
1.
Features:
a.
Makes constructing temporary walls quick and affordable
b.
Heavy gauge aluminum prevents dents
c.
Locking head ensures that poly sheeting will not slip out
d.
Adjustable poles are available in 10 foot, 12 foot and 20 foot.
e.
360-degree swivel foot for use on floors and angled ceilings
f.
Custom printed bags available
g.
Micro adjust feature increases tension against the ceiling
2.
Applications:
a.
Construction
b.
Remodeling
c.
Dust Containment
d.
Painting
e.
Temporary Protection
3.
Product Specifications
a.
Thickness: n.a.
b.
Bulk Material: Aluminum
c.
Head/Foot Material: Plastic/Rubber
d.
Tensile Strength: n.a.
e.
Temperature (Ideal): 70 degrees F
f.
Humidity (Ideal): 50 percent
g.
Elongation: n.a.
h.
Chemical Name: n.a.
i.
Chemical Family: n.a.
j.
Chemical Formula: Proprietary
k.
Trade Name: Dust Shield PRO Poles
l.
Material Use: Surface Protection/Dust Containment
4.
Available Sizes
a.
DSPRO2 Red Poles adjust up to 12 feet, 8 lbs.
b.
DSPRO20 Red Poles adjust up to 20 feet, 12 lbs.
5.
Handling and Storage
a.
Store at room temperature.
6.
Installation
a.
Construct Temporary Dust Containment barriers using Dust Shield Pro Poles and Zip N Close adhesive zippers. Use a jobsite approved poly sheeting. To ensure a tight seal use a Dust Shield Pro Pole every 4-6 feet.
D.
Skid and Scuff Protection - SHOE COVERS
1.
Features:
a.
Protects floors from dirt, scuffs and heel marks
b.
Elastic closure
c.
Lightweight and breathable
d.
Cost effective protection for any surface
e.
Available in cloth and PE coated materials
2.
Applications:
a.
Construction
b.
Laboratory
c.
Moving
d.
Temporary Protection
e.
Industrial
f.
Remodeling
g.
Warehouse
3.
Product Specifications
a.
Property: Polypropylene fabric
b.
Temperature (Ideal): 70 degrees F
c.
Humidity (Ideal): 50 percent
d.
Elongation: n.a.
e.
Chemical Name: Polypropylene
f.
Chemical Family: n.a.
g.
Chemical Formula: Proprietary
h.
Trade Name: Shoe Covers
i.
Material Use: Surface Protection
4.
Available Sizes
a.
SC300: Blue 200 covers Cloth, 4 lbs.
b.
SC3001PB: Blue 20 covers Cloth, 1 lb.
c.
SCP200: Blue 200 Plastic covers (bulk pack), 4lbs.
d.
SC300XL Blue: 200 covers PE Coated, 4 lbs.
5.
Handling and Storage
a.
No special handling requirements.
E.
Reusable Tacky Clean Mat - STEP N PEEL
1.
Features:
a.
Protects floors from dirt, scuffs and heel marks
b.
Elastic closure
c.
Lightweight and breathable
d.
Cost effective protection for any surface
e.
Available in cloth and PE coated materials
2.
Applications:
a.
Construction
b.
Laboratory
c.
Moving
d.
Temporary Protection
e.
Industrial
f.
Remodeling
g.
Warehouse
3.
Product Specifications
a.
Thickness: 2.0 mil nominal
b.
Film: Polyethylene
c.
Adhesive Type: Water-based Acrylic
d.
Adhesion Level: 14.0 - 18.0 oz./in.
e.
Tensile Strength: 2000-3000 psi
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: 300-400 percent
i.
Chemical Name: Polyethylene / Acrylic
j.
Chemical Family: Polyethylene / Acrylic
k.
Chemical Formula: Proprietary
l.
Trade Name: Step N Peel
m.
Material Use: Surface Protection
4.
Available Sizes
a.
DG30WM: White Frame 25.5 inches by 31.5 inches 30 Sheets 7 lbs.
b.
DGRCM: Refill 24 inches by 30 inches 30 Sheets 2 lbs.
c.
DG30W: White Frame 25.5 inches by 31.5 inches 30 Sheets 7 lbs.
d.
DGRC: Refill 24 inches by 30 inches 30 Sheets 2 lbs.
e.
DG60W: White Frame 25.5 inches by 31.5 inches 60 Sheets 10 lbs.
f.
DGRC60 Refill 24 inches by 30 inches 60 Sheets 4.5 lbs.
g.
DGC: Custom Print (min 12) 30 Sheets 7 lbs.
5.
Handling and Storage
a.
Store at room temperature. Do not store in extreme conditions over 95 degrees F or below 40 degrees F.
6.
Installation
a.
Place Step N Peel at the entrance/exit of the jobsite to remove dust and debris before entering the jobsite. Replace tabbed sheet as needed.
F.
Self-Adhesive Film - Vent Mask
1.
Features:
a.
Keeps dust and debris from entering floor or wall registers during construction or work
b.
Individual perforated sheets for easy application
c.
Medium tack / residue free
2.
Applications:
a.
Construction
b.
Remodeling
c.
Residential
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: n.a.
b.
Film: Polyethylene
c.
Adhesive Type: Water-based Acrylic
d.
Adhesion Level: n.a.
e.
Tensile Strength: n.a.
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: n.a.
i.
Chemical Name: Polyethylene
j.
Chemical Family: Polyethylene Film
k.
Chemical Formula: Proprietary
l.
Trade Name: Vent Mask
m.
Material Use: Surface Protection
4.
Available Sizes
a.
DG30WM: White Frame 25.5 inches by 31.5 inches 30 Sheets 7 lbs.
b.
VMC12200P8: Clear 12 inches by 200 feet perforations every 8 inches 2 lbs.
c.
VMB08185P4: Blue 8 inches by 185 feet perforations every 4 inches 1.5 lbs.
d.
VMB13185P13: Blue 13 inches by 185 feet perforations every 13 inches 2 lbs.
5.
Handling and Storage
a.
Store at room temperature. Avoid high humidity environments.
6.
Installation
a.
Clean surface of Vent before applying Vent Shield. Remove upon substantial completion of the jobsite, when ductwork will be made inaccessible or during testing. Do Not Apply to Wooden vent covers
G.
Self-Adhesive Zippers - Zip N Close Zippers
1.
Features:
a.
Creates instant access to tarps or plastic enclosures
b.
Pressure sensitive adhesive backing
c.
Can be opened from either side
d.
Use 1 zipper for a flap or 2 for a wider opening
e.
2 zippers per package
2.
Applications:
a.
Construction
b.
Dust Containment
c.
Remodeling
d.
Temporary Walls
e.
Drywall
f.
Painting
g.
Abatement
3.
Product Specifications
a.
Thickness: n.a.
b.
Adhesion Level: n.a.
c.
Density: n.a.
d.
Tensile Strength: n.a.
e.
Temp Resistance: n.a.
f.
Elongation: n.a
g.
Critical Temperature: n.a.
h.
Cloth Material: Polyester - 300D
i.
Teeth Material: Polyester
j.
Teeth Size: 0.74 mm dia.
k.
Head Material: Zinc Alloy
l.
Adhesive: Styrene Butadiene, Styrene Isoprene
m.
Trade Name: Zip N Close Zippers
n.
Material Use: Surface Protection
4.
Available Sizes
a.
ZA02 Red 1.5 inches by 7 feet, 10 oz.
b.
ZC02 Blue 2.75 inches by 7 feet, 1 lb.
5.
Handling and Storage
a.
Ensure good ventilation and exhaustion at the workplace. Keep respiratory protective devices available. Store in a cool location away from fire and heat. No special handling requirements.
6.
Installation
a.
Construct Temporary Dust Containment barriers using Dust Shield Pro Poles and Zip N Close adhesive zippers. Use a jobsite approved poly sheeting. To ensure a tight seal use a Dust Shield Pro Pole every 4-6 feet.
2.5
SPECIALTY
A.
HYPERLINK "http://www.surfaceshields.com/builder-board-tape-applicator" Builder Board Seamer tape applicator.
1.
Features:
a.
Industry exclusive design
b.
Reduces installation times by more than 60 percent
c.
Seam / apply most 2, 3 and 4in tapes with ease
d.
Both highly durable and reusable.
e.
Helps eliminate waste by applying tape efficiently
f.
Simply load, unwind and go. Stores easily.
2.
Applications:
a.
Construction
b.
Moving
c.
Remodeling
d.
Drywall
e.
Painting
f.
Parties
g.
Temporary Protection
B.
HYPERLINK "http://www.surfaceshields.com/plan-shield" Plan Shield
1.
Features:
a.
Plan Shield makes it easy to protect important documents that require protection on and off the jobsite. These large pouches open and close with a sliding zipper and are made with extremely thick vinyl ensuring that the document is safe inside.
2.
Applications:
a.
Construction
b.
Dust Containment
c.
Remodeling
d.
Temporary Walls
e.
Drywall
f.
Painting
g.
Abatement
3.
Product Specifications
a.
Available Colors: Clear
b.
Recyclable: No
c.
Reusable: Yes
d.
Material Type: Plastic
e.
Breathable: No
f.
Adhesive: No
g.
Liquid Resistant: Yes
h.
Flame Retardant: No
C.
HYPERLINK "http://www.surfaceshields.com/multi-applicator" Multi-Applicator
1.
Features:
a.
The ultimate tool for applying rolls of protective film. The Multi-applicator is designed with a simple push button loading feature that makes swapping out film rolls quick and easy.
b.
Use this protective film applicator for applying Carpet Shield, Multi Surface Protection Film or many other types of floor protection film.
2.
Applications:
a.
Construction
b.
Dust Containment
c.
Remodeling
d.
Temporary Walls
e.
Drywall
f.
Painting
g.
Abatement
3.
Product Specifications
a.
Available Colors: Red.
b.
Recyclable: No
c.
Reusable: Yes
d.
Material Type: Steel
e.
Breathable: No
f.
Adhesive: No
g.
Liquid Resistant: No
h.
Flame Retardant: No
D.
HYPERLINK "http://www.surfaceshields.com/marble-shield" Marble Shield
1.
Features:
a.
Self-adhering film designed to protect marble
b.
Protects cultured marble and cast polymer from chips and scratches
c.
Provides an excellent moisture barrier and resists ripping and tearing
2.
Applications:
a.
Construction
b.
Counter Tops
c.
Remodeling
d.
Drywall
e.
Painting
f.
Parties
3.
Product Specifications
a.
Film Low Density Polyethylene
b.
Adhesive Type: Formulated Acrylic
c.
Adhesion Level: 5 oz./in.
d.
Tensile Strength: 1500 psi
e.
Temperature (Ideal): 70 degrees F
f.
Humidity (Ideal): 50 percent
g.
Elongation: 450 percent
h.
Chemical Name: Acrylic PSA Tapes
i.
Chemical Family: Acrylic PSA Polyethylene Film
j.
Chemical Formula: Proprietary
k.
Trade Name: Marble Shield
l.
Material Use: Surface Protection
4.
Available Sizes
a.
MA324600: Clear 24 inches by 600 feet 16 lbs. 3 mil
b.
MA336600: Clear 36 inches by 600 feet 24 lbs. 3 mil
c.
MA524600: Clear 24 inches by 600 feet 33 lbs. 5 mil
d.
MA536600: Clear 36 inches by 600 feet49 lbs. 5 mil
5.
Handling and Storage
a.
Recommended for marble finishes, smooth polycarbonate, medium polish stainless steel, smooth laminates, anodized aluminum, and painted metals. Ideal for use during fabrication and/or shipping where heavy-duty protection is required. Helps protect cultured marble and cast polymer from chips and scratches during shipping and installation.
6.
Installation
a.
Clean surface to remove any dust or debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Marble Shield and discard. If Marble Shield becomes damaged replace with new Marble Shield
E.
HYPERLINK "http://www.surfaceshields.com/window-shield" Window Shield
1.
Features:
a.
Self-adhering protective film for windows and glass
b.
Protects against overspray, mortar stains and stucco
c.
No more scraping and cleaning damage to the glass
d.
Saves time, labor and money
2.
Applications:
a.
Construction
b.
Remodeling
c.
Tuck Pointing
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 1.5 mil nominal (short term), 3.1 mil nominal (long term)
b.
Film: Polyethylene w/UV Inhibitor (short term), PVC w/UV Inhibitor (long term)
c.
Adhesive: Type Water-based Acrylic
d.
Adhesion: Level 8.5 oz./in. (short term), 48 oz./in. (long term)
e.
Tensile Strength: 2-3000 psi (short term), 5100 psi (long term)
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: 300-400 percent (short term), 260 percent (long term)
i.
Chemical Name: Acrylic PSA Tapes
j.
Chemical Family: Acrylic PSA Polyethylene Film
k.
Chemical Formula: Proprietary
l.
Trade Name: Window Shield
m.
Material Use: Surface Protection
4.
Available Sizes
a.
W2B12600 Blue 12 inches by 600 feet (30-45 days, 2pk)
b.
W2B24250 Blue 24 inches by 250 feet (30-45 days)
c.
W2B24600 Blue 24 inches by 600 feet (30-45 days)
d.
W2C24600 Clear 24 inches by 600 feet (30-45 days)
e.
W2C36250 Clear 36 inches by 250 feet (30-45 days)
f.
W3C24600 Clear 24 inches by 600 feet (90-180 days)
g.
W4B24330 Blue 24 inches by 330 feet PVC Long term (6 mns -1yr)
h.
W4B36330 Blue 36 inches by 330 feet PVC Long term (6 mns -1yr)
5.
Handling and Storage
a.
Store at room temperature and keep out of direct sunlight exposure. If Window Shield is stored in extreme conditions over 95 degrees F or below 40 degrees F allow product to return to room temperature prior to use.
6.
Installation
a.
Clean surface to remove any dust or debris. Place on desired surface and unroll. Cut to length with utility knife. When finished, roll up Window Shield and discard. If Window Shield becomes damaged replace with new Window Shield. Only leave Window Shield on glass per Window Shield model and instructions.
F.
HYPERLINK "http://www.surfaceshields.com/entry-shield" Entry Shield
1.
Features:
a.
Protects door frame from accidental scratches and dents
b.
Available in paperboard or plastic
c.
Snaps around door casings 6-8 inches thick
2.
Applications:
a.
Construction
b.
Commercial
c.
Remodeling
d.
Residential
e.
Moving
f.
Temporary Protection
g.
Industrial
3.
Product Specifications
a.
Thickness: n.a.
b.
Material: Plastic, Cardboard
c.
Tensile Strength: n.a.
d.
Temperature (Ideal): 70 degrees F
e.
Humidity (Ideal): 50 percent
f.
Elongation: n.a.
g.
Chemical Name: Plastic, Cardboard
h.
Chemical Family: Plastic, Cardboard
i.
Chemical Formula: Proprietary
j.
Trade Name: Entry Shield
k.
Material Use: Surface Protection
l.
Environmental: Recyclable, Reusable
4.
Available Sizes
a.
ES45P10 Gray 6 inches by 45 inches 14 oz.
b.
ES6048C50 Natural 4 inches - 8 inches by 60 inches 2 lbs.
c.
ES72P10 Gray 6 inches by 72 inches 1.5 lbs.
d.
ES728P8 Gray 8 inches by 72 inches 2 lbs.
5.
Handling and Storage
a.
Store at room temperature, protect as needed.
6.
Installation
a.
Place Entry Shield on every installed door jamb on the jobsite. Remove upon substantial completion
G.
HYPERLINK "http://www.surfaceshields.com/auto-shield" Auto Shield
1.
Features:
a.
Fast, easy and effective way to protect a vehicle's carpeting from tracked in mud, oil, grease and moisture
b.
Perforated for easy application
c.
Reduces clean up time and damage to carpets
d.
Available in 3 mil and 4 mil thicknesses
2.
Applications:
a.
Construction
b.
Painting
c.
Abatement
3.
Available Sizes
a.
AS32120024P: 21 inches by 200 foot 3 mil Perforated 24 inches
b.
AS32130024P: 21 inches by 300 foot 3 mil Perforated 24 inches
c.
AS32150024P: 21 inches by 500 foot 3 mil Perforated 24 inches
d.
AS32120021P: 21 inches by 200 foot 3 mil Perforated 21 inches
e.
AS32430021P: 24 inches by 300 foot 3 mil Perforated 21 inches
f.
AS32450021P: 24 inches by 500 foot 3 mil Perforated 21 inches
g.
AS32460021P: 24 inches by 600 foot 3 mil Perforated 21 inches
h.
AS42130024P: 21 inches by 300 foot 4 mil Perforated 24 inches
i.
AS42150024P: 21 inches by 500 foot 4 mil Perforated 24 inches
j.
AS42430021P: 24 inches by 300 foot 4 mil Perforated 21 inches
k.
AS42450021P: 24 inches by 500 foot 4 mil Perforated 21 inches
l.
AS42460021P: 24 inches by 600 foot 4 mil Perforated 21 inches
4.
Handling and Storage
a.
As recommended by the manufacturer.
H.
HYPERLINK "http://www.surfaceshields.com/door-armor" Door Armor
1.
Features:
a.
Heavy duty, co-extruded film resists and prevents marks and scratches
b.
Easy to apply rolls allow for fast application and removal
c.
Unique resin adheres to almost all smooth and lightly textured surfaces
d.
1 roll of 35 inches by 6 inches film will cover 10 to 20 doors
e.
Affordable protection for multiple door projects like hospitals, schools, apartment buildings, government and commercial
2.
Applications:
a.
Construction
b.
Moving
c.
Remodeling
d.
Drywall
e.
Painting
f.
Temporary Protection
3.
Product Specifications
a.
Thickness: 8 mil nominal
b.
Film: Matte Polymeric
c.
Adhesive Type: none
d.
Adhesion Level: n.a.
e.
Tensile Strength: 2900 psi
f.
Temperature (Ideal): 70 degrees F
g.
Humidity (Ideal): 50 percent
h.
Elongation: 670 percent
i.
Chemical Name: Polyethylene Co-Polymers
j.
Chemical Family: Polyolefin Thermoplastic Elastomer
k.
Chemical Formula; Proprietary
l.
Trade Name: Door Armor
m.
Material Use Surface Protection
4.
Available Sizes
a.
DA106150 Clear 6 inches by 150 feet 5 lbs.
b.
DA1035150 Clear 35 inches by 150 feet 28 lbs.
5.
Handling and Storage
a.
Store in clean, dry area at room temperature and keep out of sunlight. If Door Armor is stored in extreme conditions over 95 degrees F or below 40 degrees F allow product to return to room temperature prior to use.
6.
Installation
a.
Make sure that the door is clean, dust and debris free before applying Door Armor. Roll Door Armor on all installed jobsite doors. Remove and dispose of Door Armor upon substantial completion.
2.6
ADHESIVE TAPE
A.
Builder Board Tape:
1.
Description:
a.
The perfect tape to compliment Builder Board with Liquid Shield Technology. It has an aggressive, high tack adhesive that can seam Builder Board together for months. It's strong, flexible and lays flat.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
B.
Builder Board Breathable Tape:
1.
Description:
a.
Prevent cure lines and let vapors escape by seaming with the strong, tacky hold of Builder Board Breathable Tape.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: Yes
c.
Reusable: No
d.
Breathable: Yes
e.
Adhesive: No
f.
Liquid Resistant: No
g.
Flame Retardant: No
C.
HYPERLINK "http://www.surfaceshields.com/products/adhesive-tape/caution-tape" Caution Tape:
1.
Description:
a.
Keep workers safe with this non-adhesive caution tape for indoor and outdoor applications. It's made with a heavy, durable polyethylene plastic and does not tear or puncture easily. Available in English and Spanish.
2.
Product Specifications:
a.
Available Colors: Yellow
b.
Recyclable: Yes
c.
Reusable: Yes
d.
Breathable: No
e.
Adhesive: No
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
D.
HYPERLINK "http://www.surfaceshields.com/products/adhesive-tape/caution-tape" Danger Tape:
1.
Description:
a.
Danger tape is a necessity for construction sites with hazardous areas that require perimeter marking. It's made with a tough and tear resistant polyethylene plastic. Available in English and Spanish.
2.
Product Specifications:
a.
Available Colors: Red
b.
Tape Size: 3 in
c.
Recyclable: Yes
d.
Reusable: Yes
e.
Breathable: No
f.
Adhesive: No
g.
Liquid Resistant: Yes
h.
Flame Retardant: No
E.
HYPERLINK "http://www.surfaceshields.com/products/adhesive-tape/caution-tape" Convention Tape:
1.
Description:
a.
13 mil cloth tape with a rubber based adhesive on both sides. It's designed for the convention and flooring industry.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
F.
HYPERLINK "http://www.surfaceshields.com/products/adhesive-tape/caution-tape" Double Sided Tape:
1.
Description:
a.
General purpose double sided tape is designed for mounting, splicing and joining. Tape is 3 mils thick with a paper release liner, and has a rubber based adhesive.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
G.
HYPERLINK "http://www.surfaceshields.com/products/adhesive-tape/caution-tape" Drywall Mesh Tape:
1.
Description:
a.
Drywall mesh tape is a self-adhesive fiberglass tape. Seam drywall joints and mask for stucco application. Patch Pro tape is available in sizes ranging from 2 inches to 36 inches wide
2.
Product Specifications:
a.
Available Colors: Blue, White, Yellow
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: Yes
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
H.
Contractor Grade Duct Tape
1.
Description:
a.
For long-term holding power look to the contractor grade series. The duct tape is 11 mils thick and resists delamination. Great for abatement applications.
2.
Product Specifications:
a.
Available Colors: Black, Red, Silver, Blue and White.
b.
Recyclable: Yes
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
I.
Economy Grade Duct Tape Co-Extruded
1.
Description:
a.
Polyethylene coated cloth tape is great for general purpose seaming and packing, 7 mil thick and has a smooth and consistent unwind.
2.
Product Specifications:
a.
Available Colors: Silver
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
J.
Multi Purpose Grade Duct Tape
1.
Description:
a.
Multi purpose grade duct tape is made with a polyethylene coated cloth tape, 8 mils thick and conforms well to uneven surfaces.
2.
Product Specifications:
a.
Available Colors: Silver
b.
Recyclable: Yes
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
K.
Utility Grade Duct Tape
1.
Description:
a.
Duct tape with a high tack adhesive bond. It's made with a versatile polyethylene coated cloth and is easy to tear. The DUG series is a 9-mil thick tape.
2.
Product Specifications:
a.
Available Colors: Red, Silver, Black, Blue, Green, White and Yellow
b.
Recyclable: Yes
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
h.
Flame Retardant: No
L.
Electrical Marking Tape
1.
Description:
a.
All weather electrical tape that is extremely flexible with good adhesion. It's UL listed and is 7 mils thick.
2.
Product Specifications:
a.
Available Colors: Green, Red, White
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
M.
Electrical Marking Tape
1.
Description:
a.
General purpose electrical tape is suitable for electrical and mechanical applications. It's a 7 mil, vinyl tape with rubber based adhesive, rated at 600 volts.
2.
Product Specifications:
a.
Available Colors: Black
b.
Recyclable: Yes
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
N.
Filament Tape
1.
Description:
a.
Utility grade filament tape is used for strapping bundles, banding and palletizing. It resists edge bleeding and is a high tensile strength glass reinforced tape
2.
Product Specifications:
a.
Available Colors: Clear
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
O.
Flatback Tape
1.
Description:
a.
Flatback tape has a strong, flexible and conformable backing. It resists curling, abrasion and water, and has a thermoplastic rubber adhesive. Flatback tape is available in 2" and 3" widths, both sizes are 6 mil.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
P.
Masking Tape
1.
Description:
a.
a versatile, 5 mil tape that's easy to use and conforms to a variety of surfaces. It has a synthetic rubber adhesive that peels off easily.
2.
Product Specifications:
a.
Available Colors: Natural
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
Q.
Painters Grade Blue Tape
1.
Description:
a.
A versatile, 5 mil tape that's easy to use and conforms to a variety of surfaces. It has a synthetic rubber adhesive that peels off easily.
2.
Product Specifications:
a.
Available Colors: Blue
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
R.
PE Tape, Armbar PE Tape, superior hold PE tape
1.
Description:
a.
Developed for superior hold to leading competitors & engineered with exclusive quick release. Armbar pro grade poly tape is ideal for stucco, surface protection and dust containment applications.
2.
Product Specifications:
a.
Available Colors: Red
b.
Tape Size: 2 in
c.
Recyclable: No
d.
Reusable: No
e.
Breathable: No
f.
Adhesive: Yes
g.
Liquid Resistant: Yes
h.
Flame Retardant: No
i.
Flame Retardant: No
S.
General Purpose PE Tape
1.
Description:
a.
General Purpose PE tape is great for masking stucco, joining kraft and poly sheeting. It has a rubber adhesive and is available in both 7.5 mil and 9 mil thicknesses.
2.
Product Specifications:
a.
Available Colors: Red, White
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
T.
Trim Shield Tape
1.
Description:
a.
Trim Shield is pliable for easy application and excellent on metal, aluminum, vinyl clad or glass surfaces. It is 6 mil thick and will not split or tear upon removal.
2.
Product Specifications:
a.
Available Colors: Blue
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: Yes
g.
Flame Retardant: No
U.
Ultrastik All Purpose Tape
1.
Description:
a.
Ultrastik is a double sided, scrim reinforced acrylic adhesive tape. It's ideal for applying base trim, mounting of vinyl, plastic and wooden molding. It's also non-toxic and bonds to most materials.
2.
Product Specifications:
a.
Available Colors: Clear
b.
Recyclable: No
c.
Reusable: No
d.
Breathable: No
e.
Adhesive: Yes
f.
Liquid Resistant: No
g.
Flame Retardant: No
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine substrates for compliance with requirements for installation. Proceed with installation or protection products only after unsatisfactory conditions have been corrected
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protection installed products may be left in place until completion of project or adjacent work.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION