Download SECTION 01560 TEMPORARY JOBSITE PROTECTION for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 01560
TEMPORARY JOBSITE PROTECTION
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Trimaco ; Temporary Surface Protection products.
.
This section is based on the products of Trimaco , which is located at:
2300 Gateway Centre Blvd. Suite 200
Morrisville, NC 27560
Tel: 919-674-3460
Fax: 919-674-3461
Email: request info ()
Web: www.trimaco.com
[ Click Here ] for additional information.
You work hard to keep your customers happy and your customers notice when you put in the extra effort. Why not let Trimaco products help you along the way. We offer an expansive selection of surface, personal and jobsite protection products. With roots back to 1906, our customers' needs drive our innovation. And we'll help you get the job done right, the first time, with confidence. We sell our products through distributors across the nation.
With roots back to 1906, Trimaco's foundation is based on experience, integrity, innovation and customer support. Trimaco is a manufacturing leader in the paint, construction, flooring, marine, disaster restoration, facilities maintenance and automotive industries. We offer a comprehensive selection of surface, personal and jobsite protection products. Our goal is to be your single source for total jobsite protection.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Heavy Duty Surface Protection
B.
Protective Films
C.
Dropcloths
D.
Rags And Wipers
E.
Protective Wear
F.
Flooring Paper
G.
Masking Paper
H.
Masking Products
I.
Masking Tapes
J.
Paint Strainers
K.
Gloves
L.
Miscellaneous Surface Protection
M.
Dust Containment
N.
Miscellaneous Products
O.
Envirosolutions
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 01734 - Demolition/Selective Demolition
B.
Section 03300 - Cast-in-Place Concrete.
C.
Section 03350 - Concrete Finishes; Polished Concrete, Stained Concrete.
D.
Section 03390 - Concrete Curing
E.
Section 06160 - Gypsum Sheathing
F.
Section 06400 - Architectural Wood Casework
G.
Section 06415 - Countertops.
H.
Section 08000 - Openings
I.
Section 08100 Doors and Frames
J.
Section 08500 - Windows
K.
Section 08600 - Roof Windows and Skylights
L.
Section 09200 - Lime Based Plastering.
M.
Section 09600 - Flooring.
N.
Section 09200 - Plaster and Gypsum Board
O.
Section 09300 - Tiling.
P.
Section 09600 - Flooring
Q.
Section 09680 Carpeting
R.
Section 09700 - Wall Finishes.
S.
Section 09900 - Painting and Coating.
T.
Section 13170 - Tubs and Pools
U.
Section 15400 - Plumbing Fixtures
V.
Section 15700 - Heating, Ventilating, and Air Conditioning (HVAC)
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation and removal methods.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years documented experience manufacturing similar products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store indoors in accordance with the manufacturer's recommendation
B.
Store products in manufacturer unopened packaging until ready for installation.
C.
Remove and dispose of materials in accordance with requirements of local authorities having jurisdiction.
1.6
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Trimaco , which is located at: 2300 Gateway Centre Blvd. Suite 200; Morrisville, NC 27560; Tel: 919-674-3460; Fax: 919-674-3461; Email: request info (); Web: www.trimaco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
HEAVY DUTY SURFACE PROTECTION
A.
Floorshell Temporary Surface Protection: Heavy duty construction board featuring liquid repellent technology.
 
** NOTE TO SPECIFIER ** Select the products required and delete those not required. Available with your logo custom printed on our construction board. Contact the manufacturer for additional information.
 
1.
Item # 12385, FloorShell Surface Protector, UPC 0-47034-12385-5, Size 38 inches by 50 feet, Pack 1, Pallet 20/pallet, SF 158.
2.
Item # 12380, FloorShell Surface Protector, UPC 0-47034-12380-0, Size 38 inches by 100 feet, Pack 1, Pallet 16/pallet, SF 317.
B.
Floorshell Seam Tape: FloorShell 3 inch tape. Designed with kraft backing and contractor grade adhesive.
1.
Item # 12390/12 FloorShell Seam Tape, UPC 0-47034-12390-9, Size 72 mm by 54.8 m, Pack 12.
C.
X-Board Surface Protector: Lightweight, but tough alternative for surface protection. More than 2.5x thicker than regular contractor's paper.
1.
Item # 12375 XBoard Surface Protector, UPC 0-47034-12375-6, Pack 12, Pallet 48/pallet, Size 35 inches by 50 feet, SF 145
2.
Item # 12370 XBoard Surface Protector, UPC 0-47034-12370-1, Pack 9, Pallet 36/pallet, Size 35 inches by 100 feet, SF 291
D.
X-Paper Flooring Protection: Trimaco feets XPaper Heavy Duty Surface Protector. 1.5x thickness of regular contractor's paper.
1.
Item # 12360/20 XPaper Surface Protector, UPC 0-47034-12360-2, Pack 20 rolls/box, Pallet 80/pallet, Size 36 inches by 120 feet, SF 360
2.
Item # 12360 XPaper Surface Protector, UPC 0-47034-12360-2, Pack bulk,
3.
UPC, Pallet 80/pallet, Size 36 inches by 120 feet, SF 360
E.
Supertuff Heavy Duty Surface Protector: Heavy duty, absorbent, slip resistant protection for floors and counters. Padded surface protection:
1.
Item # 86360 SuperTuff Mat, UPC 0-47034-86360-7, Pack 4, Size (36 inches by 6 feet), SF 18
2.
Item # 86365 SuperTuff Surface Protector, UPC 0-47034-86365-2, Pack 1, Size (36 inches by 50 feet), SF 150
3.
Item # 86100 SuperTuff Surface Protector, UPC 0-47034-86100-9, Pack 1, Size (36 inches by 100 feet), SF 300
F.
Stay Put Surface Protector: Slip resistant tacky backing holds product in place on hardwood, vinyl, tile, marble, stairs and more. Provides tough padded protection against scratches and dents.
1.
Item # 89124, Stay Put Surface Protector, UPC 0-47034-89124-2, Pack 1, Size 24 inches by 100 feet (60.96 cm by 30.48 m), SF 200
2.
Item # 89165, Stay Put Surface Protector, UPC 0-47034-89165-5, Pack 1, Size 39.37 inches by 54.13 feet (1 m by 16.5 m), SF 178
3.
Item # 89150, Stay Put Surface Protector, UPC 0-47034-89150-1, Pack 1, Size 39.37 inches by 164.04 feet (1 m by 50 m), SF 538
G.
One Tuff Floor Protector: Provides maximum liquid protection against paint, stain, mud and more. Cloth side absorbs while the coated side provides maximum protection against leakage.
1.
Item # 90050 One Tuff Floor Protector, UPC 0-47034-90050-0, Pack 16, Size 24 inches by 50 feet (shelf display), SF 720100
2.
Item # 90100 One Tuff Floor Protector, UPC 0-47034-90100-2, Pack 9, Size 24 inches by 100 feet (shelf display), SF 720200
3.
Item # 90200 One Tuff Floor Protector, UPC 0-47034-90200-9, Pack 4, Size 24 inches by 200 feet (shelf display), SF 720400
4.
Item # 94820, One Tuff Floor Protector, UPC 0-47034-94820-5, Pack 1, Size 48 inches by 200 feet, SF 720800
H.
Aqua Shield Fire Retardant Surface Protection: Fire retardant, leakproof, slip resistant and dust free surface protection.
1.
Item # 87015, 10 mil Aqua Shield Runner, UPC 0-47034-87015-5, Pack 4, Pallet 48 cs/pallet, Size 3 inches by 15 feet, SF 45
2.
Item # 87100, 10 mil Aqua Shield Protector, UPC 0-47034-87100-8, Pack 1, Pallet 42/pallet, Size 36 inches by 100 feet, SF 300
3.
Item # 87010, 10 mil Aqua Shield Protector, UPC 0-47034-87010-0, Pack 1, Pallet 16/pallet, Size 36 inches by 393 feet, SF 1,179
4.
Item # 89106, 10 mil Aqua Shield Protector, UPC 0-47034-89106-8, Pack 1, Pallet 10/pallet, Size 72 inches by 393 feet, SF 2,358
5.
Item # 89186, 25 mil Aqua Shield Protector, UPC 0-47034-89186-0, Pack 1, Pallet 16/pallet, Size 36 inches by 186 feet, SF 558
6.
Item # 89180, 25 mil Aqua Shield Protector, UPC 0-47034-89180-8, Pack 1, Pallet 10/pallet, Size 72 inches by 180 feet, SF 1,080
7.
Item # 89120, 40 mil Aqua Shield Protector, UPC 0-47034-89120-4, Pack 1, Pallet 16/pallet, Size 36 inches by 120 feet, SF 36 0
8.
Item # 89140, 40 mil Aqua Shield Protector, UPC 0-47034-89140-2, Pack 1, Pallet 10/pallet, Size 72 inches by 120 feet, SF 720
I.
Aqua Shield Seam Tape: PE-coated cloth backing with a natural rubber based aggressive adhesive provides an excellent balance of tensile strength and tearability.
1.
Item # 87090, Aqua Shield Seam Tape, UPC 0-47034-87090-2, Pack 16, Size 72 mm by 55 m)
J.
X-Plastic - Corrugated Plastic: Lightweight, impact resistant protection used for covering floors, walls and countertops. Lightweight, durable and reusable. Also chemical and water resistant. Available in pallet quantities only.
1.
Item # 90648 4mm Plastic Sheets 0-47034-90648-9 275 sheets/plt 48 inches by 96 inches 32/sheet
K.
Red Polyethylene Tape 7 mil: Rubber backed adhesive tape for seaming surface protection products. Also used in stucco applications. Durable, moisture resistant and works on multiple surfaces. Serrated edges for easy tearing.
1.
Item # 39662 Red Polyethylene Tape, UPC 0-47034-39662-4, Pack 24, Size 48 mm by 54,8 m (use as 2 inches)
2.
Item # 39664 Red Polyethylene Tape, UPC 0-47034-39664-8, Pack 12, Size 96 mm by 54,8 m (use as 4 inches)
L.
Scrim Reinforced Tape: Ideal for adhering ooring, molding, trim and baseboards. This heavy duty double-sided tape won feett budge! It feets strong, odor free and extra tacky - sticking to almost any surface. Lays out flat and fast with an easy to remove liner backing.
1.
Item # 39721 Scrim Reinforced Tape, UPC 0-47034-39721-8, Pack 12/box, Size 1 inch by 164 feet
2.
Item # 39722 Scrim Reinforced Tape, UPC 0-47034-39722-5, Pack 8/box , Size 1.5 inches by 164 feet
3.
Item # 39723 Scrim Reinforced Tape, UPC 0-47034-39723-2, Pack 3/box, Size 3.5 inches by 164 feet
4.
Item # 39726 Scrim Reinforced Tape, UPC 0-47034-39726-3, Pack 2/box, Size 6 inches by 164 feet
5.
Item # 39729 Scrim Reinforced Tape, UPC 0-47034-39729-4, Pack 1/box, Size 9.5 inches by 164 feet
M.
7 Mil Red Polyethylene Tape: Rubber backed adhesive tape great for seaming surface protection products. Also used in stucco applications. Durable, moisture resistant and works on multiple surfaces. Serrated edges for easy tearing.
2.3
PROTECTIVE FILMS
A.
Protective Film For Carpets: Easy-to-use adhesive film provides a tight bond with soft surfaces, such as carpet, yet is easy to remove. Film is reverse-wound.
1.
Item # 62450/6 Film for Carpets, UPC 0-47034-62450-5, Pack 6, Size 24 inches by 50 feet (shelf display), SF 100
2.
Item # 62410 Film for Carpets, UPC 0-47034-62410-9, Pack 12, Size 24 inches by 100 feet (shelf display), SF 200
3.
Item # 62420 Film for Carpets, UPC 0-47034-62420-8, Pack 1, Size 24 inches by 200 feet, SF 400
4.
Item # 63020 Film for Carpets, UPC 0-47034-63020-9, Pack 1, Size 30 inches by 200 feet, SF 500
5.
Item # 63620 Film for Carpets, UPC 0-47034-63620-1, Pack 1, Size 36 inches by 200 feet, SF 600
6.
Item # 63650 Film for Carpets, UPC 0-47034-63650-8, Pack 1, Size 36 inches by 500 feet, SF 1,50
7.
Item # 64850 Film for Carpets, UPC 0-47034-64850-1, Pack 1, Size 48 inches by 500 feet, SF 2,000
8.
Item # 63610 Film for Carpets, UPC 0-47034-63610-2, Pack 1, Size 36 inches by 1,000 feet, SF 3,000
B.
Protective Film For Hard Surfaces: Use on hard surfaces for painting, moving and construction projects. Film is reverse-wound.
1.
Item # 72450 Film for Hard Surfaces, UPC 0-47034-72450-2, Pack 12, 24 inches by 50 feet (shelf display), SF 100
2.
Item # 72420 Film for Hard Surfaces, UPC 0-47034-72420-5, Pack 1, 24 inches by 200 feet, SF 400
3.
Item # 72436 Film for Hard Surfaces, UPC 0-47034-72436-6, Pack 1, 36 inches by 500 feet, SF 1,500
C.
Adjustable Film Applicator: Adjustable applicator for 24 inch, 30 inch and 36 inch carpet and hard surface films. Unrolls reverse wound film quickly and easily.
1.
Item # 62300 Adjustable Film Applicator, UPC 0-47034-62300-3, Pack 1, Size Fits 24 inch, 30 inch, 36 inch rolls
D.
Protective Counter Top Film: Protects counters from scratches and stains. Easy to install and remove. Use during fabrication, shipping, delivery, installation and after installation to keep the countertops looking new until all work is completed. Film is self-wound.
1.
Item # 88124 Film for Counter Tops, UPC 0-47034-88124-3, Pack 1, Size 24 inches by 600 feet, SF 1,200
E.
Protective Film For Windows: Protect window glass and panes during installation, painting, construction, stucco application, remodeling and demolition. For indoor and outdoor jobs, the film is easy to apply and remove without leaving a tacky residue. Reduces cleaning and scraping. Film is self-wound.
1.
Item # 88024 Blue Window Film - UV Resistant, 60 day, UPC 0-47034-88024-6, Pack 1, Size 24 inches by 600 feet, SF 1,200
2.
Item # 88028 Blue Window Film - UV Resistant, 30 day, UPC 0-47034-88028-4, Pack 1, Size 24 inches by 600 feet, SF 1,200
3.
Item # 88030 Blue Window Film - UV Resistant, 30 day, UPC 0-47034-88030-7, Pack 1, Size 36 inches by 600 feet, SF 1,800
4.
Item # 88021 Clear Window Film - UV Resistant, 60 day, UPC 0-47034-88021-5, Pack 1, Size 21 inches by 600 feet, SF 1,050
5.
Item # 88026 Clear Window Film - UV Resistant, 60 day, UPC 0-47034-88026-0, Pack 1, Size 24 inches by 600 feet, SF 1,200
F.
Protective Film For HVAC: Provides temporary closure to open ductwork with easy-to-use HVAC film. Can be applied quickly and efficiently without the need for tape, strapping or banding. This blue film is highly conformable and puncture-resistant. Film is self-wound.
1.
Item # 88044 HVAC Film - UV + puncture-resistant, UPC 0-47034-88044-4, Pack 1, Size 24 inches by 200 feet, SF 400
2.
Item # 88046 HVAC Film - UV + puncture-resistant, UPC 0-47034-88046-8, Pack 1, Size 36 inches by 200 feet, SF 600
3.
Item # 88048 HVAC Film - UV + puncture-resistant, UPC 0-47034-88048-2, Pack 1, Size 48 inches by 200 feet, SF 800
G.
CX3 Revolutionary Surface Technology: All-purpose film can be used on any surface at any jobsite and is repositionable for longer use. With no adhesive added to the fllm, there is no risk of leaving it on too long or leaving a residue.
1.
Item # 41250 3mil CX3 Surface Technology, UPC 0-47034-41250-8, Pack 4, Size 12 inches by 50 feet, SF 50
2.
Item # 42450 3mil CX3 Surface Technology, UPC 0-47034-42450-1, Pack 6, Size 24 inches by 50 feet, SF 100
3.
Item # 42420 3mil CX3 Surface Technology, UPC 0-47034-42420-4, Pack 1, Size 24 inches by 200 feet, SF 400
2.4
DROPCLOTHS
A.
Premium Canvas Dropcloths: Full panel drops are made from high quality canvas. Each drop is shrink wrapped and boxed for easy handling. Custom sizes are available. Canvas dropcloths are washable and reusable. All dropcloths are full piece, no remnants.
1.
Item # 56701, 6 oz Premium Utility Weight Canvas, UPC 0-47034-56701-7, Pack 6, Size 9 feet by 12 feet.
2.
Item # 56703, 6 oz Premium Utility Weight Canvas, UPC 0-47034-56703-1, Pack 4, Size 12 feet by 15 feet
3.
Item # 56707, 6 oz Premium Utility Weight Canvas Runner, UPC 0-47034-56707-9, Pack 12, Size 4 feet by 12 feet
4.
Item # 56708, 6 oz Premium Utility Weight Canvas Runner, UPC 0-47034-56708-6, Pack 12, Size 4 feet by 15 feet
5.
Item # 58909 8, oz Premium Contractor Grade Heavyweight Canvas, UPC 0-47034-58909-5, Pack 12, Size 6 feet by 9 feet
6.
Item # 58901, 8 oz Premium Contractor Grade Heavyweight Canvas, UPC 0-47034-58901-9, Pack 6, Size 9 feet by 12 feet
7.
Item # 58903, 8 oz Premium Contractor Grade Heavyweight Canvas, UPC 0-47034-58903-3, Pack 4, Size 12 feet by 15 feet
8.
Item # 58907, 8 oz Premium Contractor Grade Heavyweight Runner, UPC 0-47034-58907-1, Pack 12, Size 4 feet by 12 feet
9.
Item # 58908, 8 oz Premium Contractor Grade Heavyweight Runner, UPC 0-47034-58908-8, Pack 12, Size 4 feet by 15 feet
10.
Item # 58905, 8 oz Premium Contractor Grade Heavyweight Quick Drop, UPC 0-47034-58905-7, Pack 12, Size 4 feet by 5 feet
11.
Item # 51129, 10 oz Premium Contractor Grade Extra Heavyweight Canvas, UPC 0-47034-51129-4, Pack 12, Size 6 feet by 9 feet
12.
Item # 51121, 10 oz Premium Contractor Grade Extra Heavyweight Canvas, UPC 0-47034-51121-8, Pack 6, Size 9 feet by 12 feet
13.
Item # 51123, 10 oz Premium Contractor Grade Extra Heavyweight Canvas, UPC 0-47034-51123-2, Pack 4, Size 12 feet by 15 feet
14.
Item # 51127, 10 oz Premium Contractor Grade Extra Heavyweight Runner, UPC 0-47034-51127-0, Pack 12, Size 4 feet by 12 feet
15.
Item # 51128, 10 oz Premium Contractor Grade Extra Heavyweight Runner, UPC 0-47034-51128-7, Pack 12, Size 4 feet by 15 feet
16.
Item # 51125, 10 oz Premium Contractor Grade Extra Heavyweight Quick Drop, UPC 0-47034-51125-6, Pack 12, Size 4 feet by 5 feet
17.
Item # 51201, 12oz Premium Contractor Grade Super Heavyweight Canvas,UPC 0-47034-51201-7, Pack 6, Size 9 feet by 12 feet
18.
Item # 51203, 12 oz Premium Contractor Grade Super Heavyweight Canvas, UPC 0-47034-51203-1, Pack 4, Size 12 feet by 15 feet
19.
Item # 51207, 12 oz Premium Contractor Grade Super Heavyweight Runner, UPC 0-47034-51207-9, Pack 12, Size 4 feet by 12 feet
20.
Item # 51208, 12 oz Premium Contractor Grade Super Heavyweight Runner, UPC 0-47034-51208-6, Pack 12, Size 4 feet by 15 feet
B.
Coated Dropcloths: Stay Put Canvas with Surface Grip, 300 percent more slip resistant than Put Canvas gives you slip-resistant protection that stays put. Consists of two layers absorbent canvas and a durable non-slip backing. Use the canvas side up to keep tracking to a minimum.
1.
Item # 04311, Stay Put Canvas Dropcloth, UPC 0-47034-04311-5, Pack 6, Size 9 feet by 12 feet
2.
Item # 04318, Stay Put Canvas Runner, UPC 0-47034-04318-4, Pack 12, Size 4 feet by 12 feet
3.
Item # 04319, Stay Put Canvas Dropcloth, UPC 0-47034-04319-1, Pack 12, Size 6 feet by 8 feet
C.
Coated Dropcloths: Stay Put Canvas Plus with Surface Grip plus Spill Block. 300 percent percent more slip resistant than Put Canvas gives you slip-resistant protection that stays put plus an added layer of plastic, making this drop leak-resistant to all paints and stains, absorbent and non-slip.
1.
Item # 04321 Stay Put Canvas Plus Dropcloth, UPC 0-47034-04321-4, Pack 6, Size 9 feet by 12 feet
2.
Item # 04328 Stay Put Canvas Plus Runner, UPC 0-47034-04328-3, Pack 12, Size 4 feet by 12 feet
3.
Item # 04329 Stay Put Canvas Plus Dropcloth, UPC 0-47034-04329-0, Pack 12, Size 6 feet by 8 feet
4.
Item # 04324 Stay Put Canvas Plus Dropcloth, UPC 0-47034-04324-5, Pack 6, Size 4 feet by 4 feet
D.
Eliminator Dropcloths: Professional grade heavy butyl dropcloth is leak resistant, durable and solid color on both sides. Material is 225 percent more slip resistant than the traditional canvas dropcloth
1.
Item # 80321, Eliminator Butyl Dropcloth, UPC 0-47034-80321-4, Pack 6, Size 9 feet by 2 feet
2.
Item # 80322, Eliminator Butyl Dropcloth, UPC 0-47034-80322-1, Pack 4, Size 12 feet by 15 feet
3.
Item # 80327, Eliminator Butyl Runner, UPC 0-47034-80327-6, Pack 12, Size 4 feet by 12 feet
4.
Item # 80328, Eliminator Butyl Runner, UPC 0-47034-80328-3, Pack 12, Size 4 feet by 15 feet
E.
Rubber-Duckie Dropcloth: Heavyweight coated dropcloth, leak resistant.
1.
Item # 80201, Rubber-Duckie Heavyweight Butyl Dropcloth, UPC 0-47034-80201-9, Pack 6, Size 9 feet by 12 feet
2.
Item # 80203, Rubber-Duckie Heavyweight Butyl Dropcloth 6, UPC 0-47034-80203-3, Pack 4, Size 12 feet by 15 feet
3.
Item # 80207, Rubber-Duckie Heavyweight Butyl Runner UPC 0-47034-80207-1, Pack 12, Size 4 feet by 12 feet
4.
Item # 80208, Rubber-Duckie Heavyweight Butyl Runner, UPC 0-47034-80208-8, Pack 12, Size 4 feet by 15 feet
F.
Butyl II Dropcloth: Canvas dropcloth has a leak resistant poly backing which prevents paint from leaking through.
1.
Item # 85321, Butyl II Two Layer Dropcloth, UPC 0-47034-85321-9, Pack 6, Size 9 feet by 12 fee
2.
Item # 85323, Butyl II Two Layer Dropcloth, UPC 0-47034-85323-3, Pack 4 , Size 12 feet by 15 feet
3.
Item # 85328, Butyl II Two Layer Runner, UPC 0-47034-85328-8, Pack 12, Size 4 feet by 15 feet
4.
Item # 85355, Butyl II Two Layer Quick Drop, UPC 0-47034-85355-4, Pack 12, Size 5 feet by 5 feet
5.
80208-8, Pack 12, Size 4 feet by 15 feet
G.
Old School Heavyweight Butyl: Triple-coated butyl dropcloth is heavy weight, leak resistant and durable.
1.
Item # 80421 Old School Heavyweight Butyl Dropcloth, UPC 0-47034-80421-1, Pack 6, Size 9 feet by 12
2.
Item # 80422 Old School Heavyweight Butyl Dropcloth, UPC 0-47034-80422-8, Pack 4, Size 12 feet by 15 feet
3.
Item # 80427 Old School Heavyweight Butyl Runner, UPC 0-47034-80427-3, Pack 12, Size 4 feet by 12 feet
4.
Item # 80428 Old School Heavyweight Butyl Runner, UPC 0-47034-80428-0, Pack 12, Size 4 feet by 15 feet
H.
One Tuff Professional Grade Dropcloth: For painting, staining and plastering. The cloth side absorbs while the coated side is leak resistant.
1.
Item # 90019 One Tuff Professional Grade Dropcloth, UPC 0-47034-90019-7, Pack 6, Size 9 feet by 12 feet
2.
Item # 90039 One Tuff Professional Grade Dropcloth, UPC 0-47034-90039-5, Pack 4, Size 12 feet by 15 feet
3.
Item # 90099 One Tuff Professional Grade Runner, UPC 0-47034-90099-9, Pack 12, Size 4 feet by 15 feet
4.
Item # 90092 One Tuff Professional Grade Runner - 2pk, UPC 0-47034-90092-0, Pack 6, Size 4 feet by 15 feet
5.
Item # 90088 One Tuff Professional Grade Dropcloth, UPC 0-47034-90088-3, Pack 12, Size 6 feet by 8 feet
I.
Toilet Cover: Polypropylene Toilet Cover offers quick and easy protection for toilets. Cover holds in place with elastic, is reusable and fits most standard toilets.
1.
Item # 83100 Toilet Cover, UPC 0-47034-83100-2, Pack 8, Size fits most standard toilets
J.
Quick Drop: Folding mat dropcloth that is easy-to-handle and maneuver; simply drop, kick into place and start painting.
1.
Item # 90027 Quick Drop, UPC 0-47034-90027-9, Pack 4, Size 2 feet by 7
K.
Paint DisposeAll: The perfect solution for your unwanted paint! An environmentally friendly option to dispose of unwanted paint.
1.
Item # 87023 Paint DisposeAll, UPC 0-47034-87023-0, Pack 12, Size 2 feet by 3 feet
L.
Felt-Back Dropcloths: Canvas dropcloth with a flannel (fuzzy) backing is ideal for scratch protection of delicate surfaces.
1.
Item # FB1 Felt-Back Dropcloth, UPC 0-47034-90912-1, Pack 6 , Size 9 feet by 12
2.
Item # FB3 Felt-Back Dropcloth, UPC 0-47034-90913-8, Pack 4 , Size 12 feet by 15 feet
3.
Item # FB6 Felt-Back Runner, UPC 0-47034-90918-3, Pack 12 , Size 4 feet by 15 feet
M.
All Purpose Dyed Dropcloths: Medium/heavyweight canvas dropcloth is made from dyed material. Perfect for non-sensitive surfaces and outdoors.
1.
Item # 70241 All Purpose Dyed Dropcloth, UPC 0-47034-70241-8, Pack 6, Size 9 feet by 12 feet
2.
Item # 70242 All Purpose Dyed Dropcloth, UPC 0-47034-70242-5, Pack 4, Size 12 feet by 15 feet
3.
Item # 70247 All Purpose Dyed Runner, UPC 0-47034-70247-0, Pack 12, Size 4 feet by 12 feet
4.
Item # 70248 All Purpose Dyed Runner, UPC 0-47034-70248-7, Pack 12, Size 4 feet by 15 feet
N.
Double Guard: Non-woven dropcloth has an absorbent top layer and leak resistant poly back. This dropcloth is heavy duty and reusable!
1.
Item # 02601 Double Guard Two Layer Dropcloth, UPC 0-47034-02601-9, Pack 12, Size 8 feet by 12 feet
2.
Item # 02602 Double Guard Two Layer Dropcloth, UPC 0-47034-02602-6, Pack 12, Size 4 feet by 10 feet
3.
Item # 02703 Double Guard Two Layer Dropcloth, UPC 0-47034-02703-0, Pack 6, Size 12 feet by 15 feet
O.
Plastic Dropcloths: Economical and leakproof plastic drops are embossed for easy opening and great for covering shrubbery and furniture.
1.
Item # 03103 4 mil Plastic Dropcloth, UPC 0-47034-03103-7, Pack 72, Size 9 feet by 12 feet
2.
Item # 03307 .7 mil Plastic Dropcloth, UPC 0-47034-03307-9, Pack 24, Size 9 feet by 12 feet
3.
Item # 03311 .7 mil Plastic Dropcloth - 3pk, UPC 0-47034-03311-6, Pack 12, Size 9 feet by 12 feet
4.
Item # 03303 1 mil Plastic Dropcloth, UPC 0-47034-03303-1, Pack 24, Size 9 feet by 12 feet
5.
Item # 03306 1 mil Plastic Dropcloth, UPC 0-47034-03306-2, Pack 24, Size 10 feet by 20 feet
6.
Item # 03350 1.5 mil Plastic Dropcloth, UPC 0-47034-03350-5, Pack 12, Size 12 feet by 50 feet
7.
Item # 03304 2 mil Plastic Dropcloth, UPC 0-47034-03304-8, Pack 12, Size 9 feet by 12 feet
8.
Item # 03308 2 mil Plastic Dropcloth, UPC 0-47034-03308-6, Pack 12, Size 12 feet by 15 feet
9.
Item # 03313 3 mil Plastic Dropcloth, UPC 0-47034-03313-0, Pack 12, Size 9 feet by 12 feet
10.
Item # 03503 4 mil Plastic Dropcloth, UPC 0-47034-03503-5, Pack 12, Size 9 feet by 12 feet
11.
Item # 03504 4 mil Plastic Dropcloth, UPC 0-47034-03504-2, Pack 12, Size 10 feet by 20 feet
12.
Item # 03510 4 mil Plastic Dropcloth, UPC 0-47034-03510-3, Pack 1, Size 10 feet by 100 feet
P.
Ecodrop Paper Dropcloth: Paper dropcloths are economical and ideal for light paint work, plus it is made from 100 percent recycled material!
1.
Item # 02101 Paper Dropcloth, UPC 0-47034-02101-4, Pack 12, Size 9 feet by 12 feet
2.
Item # 02104 Paper Dropcloth - 2pk, UPC 0-47034-02104-5, Pack 12, Size 9 feet by 12 feet
Q.
Paper/Poly Dropcloths: Plastic backing prevents leaks. It is also great for covering shrubbery and furniture.
1.
Item # 02301 Paper/Poly Dropcloth, UPC 0477034-02301-8, Pack 12, Size 9 feet by 12 feet
2.
Item # 02304 Paper/Poly Dropcloth - 2pk, UPC 047034-02304-9, Pack 12, Size 9 feet by 12 feet
3.
Item # 02501 Paper/Poly Runner, UPC 0-47034-02501-2, Pack 12, Size 4 feet by 10 feet
R.
Stay Put Vinyl Dropcloth: Latest safety advancement in dropcloths. Offers slip resistant protection that can be used on hardwoods, vinyl, tile and carpet.
1.
Item # 04301 2 mil Stay Put Vinyl Dropcloth, UPC 0-47034-04301-6, Pack 12, Size 9 feet by 12 feet
2.
Item # 04305 2 mil Stay Put Vinyl Runner, UPC 0-47034-04305-4, Pack 24, Size 4 feet by 15 feet
2.5
RAGS AND WIPES
A.
Premium White Knit: All purpose, smooth, super bright white t-shirt rags are super absorbent and soft.
1.
Item # 10821 1lb Bag Premium White Knit, UPC 0-47034-10821-0, Pack 24, Net Wt 1 lbs
2.
Item # 10822 #5 Box Premium White Knit, UPC 0-47034-10822-7, Pack 1, Net Wt 4 lbs
3.
Item # 10422 #5 Compressed Box Premium White Knit, UPC 0-47034-10422-9, Pack 1, Net Wt 4 lbs
4.
Item # 10854 Mini-bale Premium White Knit, UPC 0-47034-10854-8, Pack 10, Net Wt 4 lbs
5.
Item # 10823 #10 Box Premium White Knit, UPC 0-47034-10823-4, Pack 1, Net Wt 8 lbs
6.
Item # 10423 #10 Compressed Box Premium White Knit, UPC 0-47034-10423-6, Pack 1, Net Wt 8 lbs
7.
Item # 10855 Bale Premium White Knit, UPC 0-47034-10855-5, Pack 5, Net Wt 8 lbs
8.
Item # 10885 #25 Box Premium White Knit, UPC 0-47034-10885-2, Pack 1, Net Wt 22 lbs
9.
Item # 10850 #50 Box Premium White Knit, UPC 0-47034-10850-0, Pack 1, Net Wt 45 lbs
B.
Old School Wiping Cloths: Premium t-shirt knit rags are reliable, absorbent and No scraps and perfect cut every time!
1.
Item # 10474 Mini-bale Old School Wiping Cloths, UPC 0-47034-10474-8, Pack 10, Net Wt 4 lbs
2.
Item # 10476 #5 Compressed Box Old School Wiping Cloths, UPC 0-47034-10476-2, Pack 1, Net Wt 4 lbs
3.
Item # 10478 Bale Old School Wiping Cloths, UPC 0-47034-10478-6, Pack 5, Net Wt 8 lbs
4.
Item # 10477 #10 Compressed Box Old School Wiping Cloths, UPC 0-47034-10477-9, Pack 1, Net Wt 8 lbs
5.
Item # 10475 #25 Box Old School Wiping Cloths, UPC 0-47034-10475-5, Pack 1, Net Wt 22 lbs
6.
Item # 10470 #50 Box Old School Wiping Cloths, UPC 0-47034-10470-0, Pack 1, Net Wt 45 lbs
C.
T-Shirt Knit: All purpose smooth, bleached t-shirt and polo knit rags are super absorbent, the painter's favorite.
1.
Item # 10811 1/2 lb Bag T-Shirt Knit, UPC 0-47034-10811-1, Pack 24, Net Wt 1/2 lb
2.
Item # 10844 1 lb Bag T-Shirt Knit, UPC 0-47034-10844-9, Pack 24, Net Wt 1 lb
3.
Item # 10817 #5 Box T-Shirt Knit, UPC 0-47034-10817-3, Pack 1, Net Wt 4 lbs
4.
Item # 10432 #5 Compressed Box T-Shirt Knit, UPC 0-47034-10432-8, Pack 1, Net Wt 4 lbs
5.
Item # 10852 Mini-bale T-Shirt Knit, UPC 0-47034-10852-4, Pack 10, Net Wt 4 lbs
6.
Item # 10848 #10 Box T-Shirt Knit, UPC 0-47034-10848-7, Pack 1, Net Wt 8 lbs
7.
Item # 10433 #10 Compressed Box T-Shirt Knit , UPC 0-47034-10433-5, Pack 1, Net Wt 8 lbs
8.
Item # 10853 Bale T-Shirt Knit, UPC 0-47034-10853-1, Pack 5, Net Wt 8 lbs
9.
Item # 10875 #25 Box T-Shirt Knit, UPC 0-47034-10875-3, Pack 1, Net Wt 22 lbs
10.
Item # 10886 #50 Box T-Shirt Knit, UPC 0-47034-10886-9, Pack 1, Net Wt 45 lbs
D.
Mixed White Knit: All purpose, economical, white t-shirt and mixed knit rags are super absorbent and soft.
1.
Item # 10832 #5 Box Mixed White Knit, UPC 0-47034-10832-6, Pack 1, Net Wt 4 lbs
2.
Item # 10442 #5 Compressed Box Mixed White Knit, UPC 0-47034-10442-7, Pack 1, Net Wt 4 lbs
3.
Item # 10856 Mini-bale Mixed White Knit, UPC 0-47034-10856-2, Pack 10, Net Wt 4 lbs
4.
Item # 10833 #10 Box Mixed White Knit, UPC 0-47034-10833-3, Pack 1, Net Wt 8 lbs
5.
Item # 10443 #10 Compressed Box Mixed White Knit, UPC 0-47034-10443-4, Pack 1, Net Wt 8 lbs
6.
Item # 10857 Bale Mixed White Knit, UPC 0-47034-10857-9 5, Net Wt 8 lbs
7.
Item # 10865 #25 Box Mixed White Knit, UPC 0-47034-10865-4 1, Net Wt 22 lbs
8.
Item # 10860 #50 Box Mixed White Knit, UPC 0-47034-10860-9 1, Net Wt 45 lbs
E.
Heather Grey Knit: All purpose smooth, heather grey rags are color-fast and absorbent.
1.
Item # 10877 #5 Box Heather Grey Knit, UPC 0-47034-10877-7, Pack 1, Net Wt 4 lbs
2.
Item # 10452 #5 Compressed Box Heather Grey Knit, UPC 0-47034-10452-6, Pack 1, Net Wt 4 lbs
3.
Item # 10874 Mini-bale Heather Grey Knit, UPC 0-47034-10874-6, Pack 10, Net Wt 4 lbs
4.
Item # 10873 #10 Box Heather Grey Knit, UPC 0-47034-10873-9, Pack 1, Net Wt 8 lbs
5.
Item # 10453 #10 Compressed Box Heather Grey Knit, UPC 0-47034-10453-3, Pack 1, Net Wt 8 lbs
6.
Item # 10878 Bale Heather Grey Item # Knit, UPC 0-47034-10878-4, Pack 5, Net Wt 8 lbs
7.
Item # 10880 #25 Box Heather Grey Knit, UPC 0-47034-10880-7, Pack 1, Net Wt 22 lbs
8.
Item # 10882 #50 Box Heather Grey Knit, UPC 0-47034-10882-1, Pack 1, Net Wt 45 lbs
F.
Colored Knit: All purpose rags are absorbent and economical.
1.
Item # 10801 1/2lb Bag Colored Knit, UPC 0-47034-10801-2, Pack 24, Net Wt 1/2 lb
2.
Item # 10803 1lb Bag Colored Knit, UPC 0-47034-10803-6, Pack 12, Net Wt 1 lb
3.
Item # 10805 #5 Box Colored Knit, UPC 0-47034-10805 -0, Pack 1, Net Wt 4 lbs
4.
Item # 10462 #5 Compressed Box Colored Knit , UPC 0-47034-10462-5, Pack 1, Net Wt 4 lbs
5.
Item # 10858 Mini-bale Colored Knit, UPC 0-47034-10858-6, Pack 10, Net Wt 4 lbs
6.
Item # 10807 #10 Box Colored Knit, UPC 0-47034-10807-4, Pack 1, Net Wt 8 lbs
7.
Item # 10463 #10 Compressed Box Colored Knit, UPC 0-47034-10463-2, Pack 1, Net Wt 8 lbs
8.
Item # 10859 Bale Colored Knit, UPC 0-47034-10859-3, Pack 5, Net Wt 8 lbs
9.
Item # 10818 #25 Box Colored Knit, UPC 0-47034-10818-0, Pack 1, Net Wt 22 lbs
10.
Item # 10819 #50 Box Colored Knit, UPC 0-47034-10819-7, Pack 1, Net Wt 45 lbs
G.
Recycled Knit: All purpose rags are economical.
1.
Item # 11804 #5 Box Recycled Knit, UPC 0-47034-11804-2, Pack 1, Net Wt 4 lbs
2.
Item # 11805 #5 Compressed Box Recycled Knit, UPC 0-47034-11805-9, Pack 1, Net Wt 4 lbs
3.
Item # 11808 #10 Box Recycled Knit, UPC 0-47034-11808-0, Pack 1, Net Wt 8 lbs
4.
Item # 11810 #10 Compressed Box Recycled Knit , UPC 0-47034-11810-3, Pack 1, Net Wt 8 lbs
5.
Item # 11825 #25 Box Recycled Knit, UPC 0-47034-11825-7, Pack 1, Net Wt 22 lbs
6.
Item # 11850 #50 Box Recycled Knit, UPC 0-47034-11850-9, Pack 1, Net Wt 45 lbs
7.
Item # 10482 #10 Box Recycled Fleece, UPC 0-47034-10482-2, Pack 1, Net Wt 8 lbs
H.
White Terry Towels: Extra absorbent cotton terry towels are washable and reusable. Terry towels are pre-washed for softness and absorbency.
1.
Item # 10756 Roll White Terry Towels - 6ct, UPC 0-47034-10756-5, Pack 30, Size 14 inches by 17 inches
2.
Item # 10756/12 Roll White Terry Towels - 6ct, UPC 0-47034-10756-5, Pack 12, Size 14 inches by 17 inches
3.
Item # 10750 Bag White Terry Towels - 12ct, UPC 0-47034-10750-3, Pack 18, Size 14 inches by 17 inches
4.
Item # 10720 Bag White Terry Towels - 24ct, UPC 0-47034-10720-6, Pack 6, Size 14 inches by 17 inches
5.
Item # 10748 Bag White Terry Towels - 48ct, UPC 0-47034-10748-0, Pack 6, Size 14 inches by 17 inches
6.
Item # 10757 Box White Terry Towels - 100ct, UPC 0-47034-10757-2, Pack 1, Size 14 inches by 17 inches
7.
Item # 10759 Box White Terry Towels - 200ct, UPC 0-47034-10759-6, Pack 1, Size 14 inches by 17 inches
I.
ProPerfect Wipers: 100 percent white knit cotton wipers are super absorbent, low lint, pre-washed and reusable.
1.
Item # 80025 Square Box ProPerfect Wipers - 25pk, UPC 0-47034-80025-1, Pack 1, Size 18 inches by 18 inches
2.
Item # 82505 Square Box ProPerfect Wipers - 50pk, UPC 0-47034-82505-6, Pack 1, Size 18 inches by 18 inches
3.
Item # 82555 Bag ProPerfect Wipers - 50pk, UPC 0-47034-82555-1, Pack 6, Size 18 inches by 18 inches
4.
Item # 82510 Roll ProPerfect Wipers - 10pk, UPC 0-47034-82510-0, Pack 12, Size 18 inches by 18 inches
J.
Supertuff Shop Towels: Created from a tissue creped in both directions to give it a cloth-like feel, each towel is absorbent, strong wet or dry and low linting.
1.
Item # 10220 Dispenser Box SuperTuff Shop Towels - 200ct, UPC 0-47034-10220-1, Pack 8, Size 10 inches by 12 inches
K.
Painter's Towels: Natural color towels with sewn edges are ideal for staining, clean-up work and are washable and reusable. Pre-washed.
1.
Item # 10735 Roll Painter's Towels - 7ct, UPC 0-47034-10735-0, Pack 12, Size 13 inches by 14 inches
L.
Red Shop Towels: Red shop towels are washable, reusable, economical and perfect for a variety of jobs.
1.
Item # 32014 Red Shop Towels - 4pk bag, UPC 0-47034-32014-4, Pack 12, Size 14 inches by 14 inches
2.
Item # 32015 Red Shop Towels - 5pk roll, UPC 0-47034-32015-5, Pack 24, Size 14 inches by 14 inches
3.
Item # 32006 Red Shop Towels - 6pk roll, UPC 0-47034-32006-3, Pack 12, Size 14 inches by 14 inches
4.
Item # 32012 Red Shop Towels - 12pk bag, UPC 0-47034-32012-4, Pack 12, Size 14 inches by 14 inches
M.
Wonder Rag: Made of a unique micro fiber material that is great for removing spills and splatters, polishing and cleaning all surfaces. Both streak free and lint free, Wonder Rags are pre-washed for softness and absorbency.
1.
Item # 83625 Dispenser Box Wonder Rag - 25pk, UPC 0-47034-83625-0, Pack 1, Size 16 inches by 16 inches
2.
Item # 83650 Dispenser Box Wonder Rag - 50pk, UPC 0-47034-83650-2, Pack 1, Size 16 inches by 16 inches
N.
Microfiber Wipers: This wiper attracts and traps dust, is super absorbent, lint and residue-free, washable and reusable.
1.
Item # 10806 White Micro ber Wipers - 6pk roll, UPC 0-47034-10806-7, Pack 12, Size 14 inches by 14 inches
2.
Item # 10826 Blue Micro ber Wipers - 2pk roll, UPC 0-47034-10826-5, Pack 12, Size 14 inches by 14 inches
3.
Item # 10828 Blue Micro ber Wipers - 3pk roll, UPC 0-47034-10828-9, Pack 12, Size 14 inches by 14 inches
4.
Item # 10827 Blue Micro ber Wipers - 8pk roll, UPC 0-47034-10827-2, Pack 12, Size 14 inches by 14 inches
5.
Item # 10829 Blue Micro ber Wipers - 12pk bag, UPC 0-47034-10829-6, Pack 12, Size 14 inches by 14 inches
6.
Item # 10824 Blue Micro ber Wipers - 24pk bag, UPC 0-47034-10824-1, Pack 10, Size 16 inches by 16 inches
7.
Item # 10810 Blue Micro ber Wipers - 100pk box, UPC 0-47034-10810-4, Pack 1, Size 16 inches by 16 inches
8.
Item # 10820 Micro fiber Extra Heavy Jumbo Wiper, UPC 0-47034-10820-3, Pack 12, Size 23.5 inches by 40 inches
O.
One Tuff Wipers: Made of patented Sontara to provide solvent resistant, tough, high performing wipers.
1.
Item # 84075 Dispenser Box One Tuff Wipers - 75ct, UPC 0-47034-84075-2, Pack 8, Size 12 inches by 16.5 inches
2.
Item # 84075/4 Dispenser Box One Tuff Wipers - 75ct, UPC 0-47034-84075-2, Pack 4, Size 12 inches by 16.5 inches
P.
Cheesecloth: White cotton cheesecloth is great for faux effects, staining, cleaning and cooking.
1.
Item # 10301 100 percent Cotton, Bleached Cheesecloth, UPC 0-47034-10301-7, Pack 12, Size 2 sq yd
2.
Item # 10303 100 percent Cotton, Bleached Cheesecloth, UPC 0-47034-10303-1, Pack 12, Size 4 sq yd
3.
Item # 10304 Unbleached 32x28 mesh ct Cheesecloth, UPC 0-47034-10304-8, Pack 4 bolts, Size 60 yd bolt
Q.
Tack Cloth: Use cloth to prepare a dust-free surface after sanding or before painting.
1.
Item # 10501 Bag Tack Cloth - 1ct, UPC 0-47034-10501-1, Pack 24/bx, Size 18 inches by 36"
2.
Item # 10506 Bag Tack Cloth - 6ct, UPC 0-47034-10506-6, Pack 24/bx 144/cs, Size 18 inches by 36 inches
R.
Staining Pad: Sponge with terry cover is great for staining applications.
1.
Item # 10101 Bag w/ FREE Gloves - 1ct, UPC 0-47034-10101-3, Pack 12
2.
Item # 10102 Staining Pad - 2ct, UPC 0-47034-10102-0, Pack 24
S.
Microfiber Interior Detailing Mitt: This mitt is non-linting, soft and super absorbent. The non-streaking and scratch free material is washable and reusable.
1.
Item # 10904 Microfiber Interior Detailing Mitt , UPC 0-47034-10904-4, Pack 12, Size fits most
T.
Painter's Mitt: Three layer construction provides comfort, protection and exibility for paint and cleaning jobs.
1.
Item # 10901 Heavy Duty w/ Thumb Painter's Mitt, UPC 0-47034-10901-9, Pack 12, Size fits most
U.
PRO PAINT MITT: Thick and super absorbent premium fabric makes shedding a thing of the past. Can be used with all types of paint and stain.
1.
Item # 10991/6 Pro Paint Mitt, UPC 0-47034-10991-0, Pack 6, Size fits most
V.
Natural Sponges: Sponges are perfect for faux painting and clean-up
1.
Item # 10136 Grass Sea Sponge, UPC 0-47034-10136-5, Pack 24, Size 5-6 inches
2.
Item # 10131 Grass Sea Sponge, UPC 0-47034-10131-0, Pack 12, Size 6-7 inches
W.
Microfiber Sponges: This sponge attracts dust, is super absorbent, lint and residue-free, washable and reusable.
1.
Item # 10105 Micro fiber Scrubbing Sponge, UPC 0-47034-10105-1, Pack 12, Size 8.5 inches by inches by 2 inches
2.
Item # 10106 All Purpose Micro fiber Sponge - 2pk, UPC 0-47034-10106-6, Pack 12, Size 5.5 inches by 3.25 inches by 1.25 inches
X.
Polishing Cloths: 100 percent cotton Polishing Cloths are great for waxing and polishing; 2-ply knit new t-shirt material with sewn edges.
1.
Item # 82503 Polishing Cloth, UPC 0-47034-82503-2, Pack 12, Size 10 inches by 17 inches
2.6
PROTECTIVE WEAR
A.
Dupont Tyvek Coveralls: Coveralls are heavy duty and virtually impenetrable. Anti-static. Coveralls made of white, tear resistant, non-woven material have a zipper front and collar. All coveralls (except bulk) are individually packaged. Specialty sizes available upon request.
1.
Item # 14121 No Elastic Tyvek Coveralls, UPC 0-47034-14121-7, Pack 12, Size medium
2.
Item # 14122 No Elastic Tyvek Coveralls, UPC 0-47034-14122-4, Pack 12, Size large
3.
Item # 14123 No Elastic Tyvek Coveralls, UPC 0-47034-14123-1, Pack 12, Size xlarge
4.
Item # 14124 1 No Elastic Tyvek Coveralls, UPC 0-47034-14124-8, Pack 12, Size 2xlarge
5.
Item # 4125 No Elastic Tyvek Coveralls, UPC 0-47034-14125-5, Pack 12, Size 3xlarge
6.
Item # 14121B No Elastic Tyvek Coveralls (bulk pack), UPC n/a, Pack 25 , Size medium
7.
Item # 14122B No Elastic Tyvek Coveralls (bulk pack), UPC n/a, Pack 25, Size large, UPC n/a, Pack 25
8.
Item # 14123B No Elastic Tyvek Coveralls (bulk pack) , UPC n/a, Pack 25, Size xlarge, UPC n/a, Pack 25
9.
Item # 14124B No Elastic Tyvek Coveralls (bulk pack), UPC n/a, Pack 25 , Size 2xlarge, UPC n/a, Pack 25
10.
Item # 14125B No Elastic Tyvek Coveralls (bulk pack) , UPC n/a, Pack 25, Size 3xlarge, UPC n/a, Pack 25
11.
Item # 14132 Tyvek w/ Elastic Wrists & Ankles (bulk pack) , UPC n/a, Pack 25, Size large
12.
Item # 14133 Tyvek w/ Elastic Wrists & Ankles (bulk pack) , UPC n/a, Pack 25, Size xlarge
13.
Item # 14134 Tyvek w/ Elastic Wrists & Ankles (bulk pack) , UPC n/a, Pack 25, Size 2xlarge
14.
Item # 14135 Tyvek w/ Elastic Wrists & Ankles (bulk pack) , UPC n/a, Pack 25, Size 3xlarger
15.
Item # 141221 Tyvek Coveralls w/ Hood (bulk pack), UPC n/a, Pack 25, Size large
16.
Item # 141231 Tyvek Coveralls w/ Hood (bulk pack) , UPC n/a, Pack 25, Size xlarge
17.
Item # 141241 Tyvek Coveralls w/ Hood (bulk pack) , UPC n/a, Pack 25, Size 2xlarge
18.
Item # 141251 Tyvek Coveralls w/ Hood (bulk pack) , UPC n/a, Pack 25, Size 3xlarge
19.
Item # 141482 Tyvek Coveralls w/ Hood & Boots, UPC 0-47034-41482-3, Pack 6, Size xlarge
20.
Item # 141484 Tyvek Coveralls w/ Hood & Boots, UPC 0-47034-41484-7, Pack 6, Size 3xlarge
21.
Item # 141222/12 Tyvek Coveralls w/ Hood & Boots, UPC 0-47034-41222-5, Pack 12, Size large
22.
Item # 141232/12 Tyvek Coveralls w/ Hood & Boots, UPC 0-47034-41232-4, Pack 12, Size xlarge
23.
Item # 141242/12 Tyvek Coveralls w/ Hood & Boots, UPC 0-47034-41242-3, Pack 12, Size 2xlarge
24.
Item # 141222 Tyvek Coveralls w/ Hood & Boots (bulk pack), UPC n/a, Pack 25, Size large
25.
Item # 141232 Tyvek Coveralls w/ Hood & Boots (bulk pack), UPC n/a, Pack 25, Size xlarge
26.
Item # 141242 Tyvek Coveralls w/ Hood & Boots (bulk pack), UPC n/a, Pack 25, Size 2xlarge
27.
Item # 141252 Tyvek Coveralls w/ Hood & Boots (bulk pack), UPC n/a, Pack 25, Size 3xlarge
B.
Dupont Tyvek Dual Coveralls: Designed for specific applications where demanding comfort requirements are combined with limited protective requirements for frontal exposure.
1.
Item # 14272 Tyvek Dual Coveralls w/ Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 25, Size large
2.
Item # 14273 Tyvek Dual Coveralls w/ Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 25, Size xlarge
3.
Item # 14274 Tyvek Dual Coveralls w/ Elastic Wrists & Ankles (bulk pack , UPC n/a, Pack 25, Size 2xlarge
4.
Item # 142721 Tyvek Dual Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 25, Size large
5.
Item # 142731 Tyvek Dual Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 25, Size xlarge
6.
Item # 142741 Tyvek Dual Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 25, Size 2xlarge
C.
Dupont Tychem QC Coveralls: Light liquid splash protection. Tychem QC is polyethylene-coated Tyvek fabric; yellow for high visibility.
1.
Item # 14212 No Elastic Tychem Coveralls (bulk pack), UPC n/a, Pack 12, Size large
2.
Item # 14213 No Elastic Tychem Coveralls (bulk pack), UPC n/a, Pack 12, Size xlarge
3.
Item # 14214 No Elastic Tychem Coveralls (bulk pack) , UPC n/a, Pack 12, Size 2xlarge
4.
Item # 14222 Tychem Coveralls w/ Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size large
5.
Item # 14223 Tychem Coveralls w/ Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size xlarge
6.
Item # 14224 Tychem Coveralls w/ Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size 2xlarge
7.
Item # 142121 Tychem Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size large
8.
Item # 142131 Tychem Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size xlarge
9.
Item # 142141 Tychem Coveralls w/ Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size 2xlarge
10.
Item # 142122 Tychem Coveralls w/ Hood & Boot, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size large
11.
Item # 142132 Tychem Coveralls w/ Hood & Boot, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size xlarge
12.
Item # 142142 Tychem Coveralls w/ Hood & Boot, Elastic Wrists & Ankles (bulk pack) , UPC n/a, Pack 12, Size 2xlarge
13.
Item # 14232 Tychem Coveralls w/ Storm Flap (bulk pack), UPC n/a, Pack 12, Size large
14.
Item # 14233 Tychem Coveralls w/ Storm Flap (bulk pack), UPC n/a, Pack12, Size xlarge
15.
Item # 14234 Tychem Coveralls w/ Storm Flap (bulk pack), UPC n/a, Pack 12 Size 2xlarge
16.
Item # 142321 Tychem Coveralls w/ Storm Flap, Hood, Elastic Wrists & Ankles (bulk pack) UPC n/a, Pack 12, Size large
17.
Item # 142331 Tychem Coveralls w/ Storm Flap, Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size xlarge
18.
Item # 142341 Tychem Coveralls w/ Storm Flap, Hood, Elastic Wrists & Ankles (bulk pack), UPC n/a, Pack 12, Size2 xlarge
19.
Item # 142322 Tychem Coveralls w/ Storm Flap, Hood & Boot, Elastic Wrists (bulk pack), UPC n/a, Pack 12, Size large
20.
Item # 142332 Tychem Coveralls w/ Storm Flap, Hood & Boot, Elastic Wrists (bulk pack), UPC n/a, Pack 12, Size xlarge
21.
Item # 142342 Tychem Coveralls w/ Storm Flap, Hood & Boot, Elastic Wrists (bulk pack), UPC n/a, Pack 12, Size 2xlarge
D.
Bodybarrier Coveralls: Lightweight, microporous bi-laminate coveralls provide liquid proof protection and are durable and reusable. Made with elastic wrists and ankles.
1.
Item # 09953 BodyBarrier Coveralls, UPC 0-47034-09953-2, Pack 24, Size large
2.
Item # 09955 BodyBarrier Coveralls, UPC 0-47034-09955-6, Pack 24, Size xlarge
3.
Item # 09957 BodyBarrier Coveralls, UPC 0-47034-09957-0, Pack 24, Size 2xlarge
4.
Item # 09961/6 BodyBarrier Coveralls w/ Hood, Elastic Wrists & Ankles, UPC 0-47034-09961-7, Pack 6, Size xlarge
5.
Item # 09962/6 BodyBarrier Coveralls w/ Hood, Elastic Wrists & Ankles, UPC 0-47034-09962-4, Pack 6, Size 2xlarge
E.
ALL PURPOSE SMS COVERALLS Light, everyday protection and breathable comfort for maintenance, janitorial, construction and nonhazardous jobs.
1.
Item # 14152/6 All Purpose SMS Coveralls, UPC 0-47034-14152-1, Pack 6, Size large
2.
Item # 14153/6 All Purpose SMS Coveralls, UPC 0-47034-14153-8, Pack 6, Size xlarge
3.
Item # 14154/6 All Purpose SMS Coveralls, UPC 0-47034-14154-5, Pack 6, Size 2xlarge
F.
POLYPROPYLENE COVERALLS Multi-use coveralls are breathable.
1.
Item # 141431 Polypropylene Coveralls w/ Hood (bulk pack), UPC n/a, Pack 25, Size xlarge, weight 1 oz
2.
Item # 141441 Polypropylene Coveralls w/ Hood (bulk pack), UPC n/a, Pack 25, Size 2xlarge, weight 1oz
3.
Item # 54143 Elastic Wrists - 5pk, UPC 0-47034-54143-7, Pack 4, Size xlarge, weight 1 oz
4.
Item # 09901 Elastic Back & Wrists, UPC 0-47034-09901-3, Pack 12, Size medium, weight 1.2 oz
5.
Item # 09903 Elastic Back & Wrists, UPC 0-47034-09903-7, Pack 12, Size large, weight 1.2 oz
6.
Item # 09905 Elastic Back & Wrists, UPC 0-47034-09905-1, Pack 12, Size xlarge, weight 1.2 oz
7.
Item # 09907 Elastic Back & Wrists, UPC 0-47034-09907-5, Pack 12, Size 2xlarge, weight 1.2 oz
8.
Item # 19903 Heavyweight, w/ Elastic Back, Wrists & Ankles, UPC 0-47034-19903-4, Pack 24, Size large , weight 1.5 oz
9.
Item # 19905 Heavyweight, w/ Elastic Back, Wrists & Ankles, UPC 0-47034-19905-8, Pack 24, Size xlarge, weight 1.5 oz
10.
Item # 19907 Heavyweight, w/ Elastic Back, Wrists & Ankles, UPC 0-47034-19907-2, Pack 24, Size 2xlarge, weight 1.5 oz
G.
SPRAY SUIT ULTRA Excellent protection, yet breathable. Made of polyester with carbon fiber thread for superior anti-static control. Washable and reusable.
1.
Item # 28031 Spray Suit Ultra, UPC 0-47034-28031-2, Pack 25 bulk, Size medium
2.
Item # 28032 Spray Suit Ultra, UPC 0-47034-28032-9, Pack 25 bulk, Size large
3.
Item # 28033 Spray Suit Ultra, UPC 0-47034-28033-6, Pack 25 bulk, Size xlarge
4.
Item # 28034 Spray Suit Ultra, UPC 0-47034-28034-3, Pack 25 bulk, Size 2xlarge
H.
SPRAY SUIT PRO Excellent protection, 100% polyester, anti-static and waterproof.
1.
Item # 28051 Spray Suit Pro, UPC 0-47034-28051-0, Pack 25 bulk, Size medium
2.
Item # 28052 Spray Suit Pro, UPC 0-47034-28052-7, Pack 25 bulk, Size large
3.
Item # 28053 Spray Suit Pro, UPC 0-47034-28053-4, Pack 25 bulk, Size xlarge
4.
Item # 28054 Spray Suit Pro, UPC 0-47034-28054-1, Pack 25 bulk, Size 2xlarge
I.
SPRAY SUIT Lightweight, 100% polyester and anti-static.
1.
Item # 28041 Spray Suit, UPC 0-47034-28041-1, Pack 25 bulk, Size medium
2.
Item # 28042 Spray Suit, UPC 0-47034-28042-8, Pack 25 bulk, Size large
3.
Item # 28043 Spray Suit, UPC 0-47034-28043-5, Pack 25 bulk, Size xlarge
4.
Item # 28044 Spray Suit, UPC 0-47034-28044-2, Pack 25 bulk, Size 2xlarge
J.
Spray Sock: Stretchable cotton knit provides comfort as it covers mouth and/or nose.
1.
Item # 09301-A Bag Natural Color Knit Cotton - 1ct, UPC 0-47034-09301-1, Pack 36, Size fits most
2.
Item # 09301-B 1ct Bag & 12ct Display Box Natural Color Knit Cotton, UPC 0-47034-09301-1, Pack 12/144, Size fits most
3.
Item # 09360 Natural Color Knit Cotton - 6ct, UPC 0-47034-09360-8, Pack 12, Size fits most
4.
Item # 093031 12ct Bag & 12 Bags/Case Natural Color Knit Cotton, UPC 0-47034-09303-5, Pack 12/144, Size fits most
5.
Item # 09302 Bag White Non-Linting Cotton Spray Sock - 12ct, UPC 0-47034-09302-8, Pack 12/144, Size fits most
6.
Item # 09304 1ct Bag & 12ct Display Box White Non-linting Cotton, UPC 0-47034-09304-2, Pack 12/144, Size fits most
K.
Spray Hood: Medium weight woven cotton hood covers head and neck without stretching.
1.
Item # 9503 Bag Spray Hood - 1ct, UPC 0-47034-09503-9, Pack 12, Size fits most
L.
E-Z Floor Guards: The modern, economic alternative to traditional shoe covers. The system works by placing a sheet of adhesive plastic on the bottom of your boot to avoid tracking dirt and debris. Simply step, pull and tear.
1.
Item # 54710 Starter Kit (1 pod & 1 roll of lm) - 1.38 mil, UPC 0-47037-54710-1, Pack 4, Size up to 250 pairs, fits all
2.
Item # 54716 Film Re ll Rolls - 1.38 mil, UPC 0-47037-54716-3, Pack 4, Size 6.3 inches by 590 feet up to 250 pairs, fits all
3.
Item # 54717 Heavy Duty Film Re ll Rolls - 2.45 mil, UPC 0-47034-54717-0, Pack 4, Size 6.3 inches by 442 feet up to 187 pairs, fits all
M.
Shoe Guards: Protect shoes and floors. *New CPE Shoe Guards are waterproof and textured for slip resistance.
1.
Item # 04501/24 Bag Polypropylene Shoe Guards - 1pr, UPC 0-47034-04501-0 n/a, Pack 24, Size fits most
2.
Item # 04501/50 Bulk Polypropylene Shoe Guards, UPC n/a, Pack 50 pair, Size fits most
3.
Item # 04501 Bulk Polypropylene Shoe Guards, UPC n/a, Pack 150 pair, Size fits most
4.
Item # 04510 Bag Polypropylene Shoe Guards - 10pr, UPC 0-47034-04510-2, Pack10, Size fits most
5.
Item # 04603 SMS, Bag Shoe Guards - 3pr, UPC 0-47034-04603-1, Pack 12, Size fits most
6.
Item # 04614 SMS, Bag Shoe Guard - 12pr, UPC 0-47034-04614-7, Pack 12, Size fits most
7.
Item # 04703 3mil Chlorinated Polyethylene Shoe Guards - 50pr, UPC 0-47034-04703-8, Pack 10, Size fits most
8.
Item # 04709 9mil Chlorinated Polyethylene Shoe Guards - 50pr, UPC 0-47034-04709-0, Pack 10, Size fits most
9.
Item # 54311 Bag Blue Non-Skid Poly Shoe Guards - 3pr, UPC 0-47034-54311-0, Pack 24, Size fits most
10.
Item # 54310 Bag Blue Non-Skid Poly Shoe Guards - 10pr, UPC 0-47034-54310-3, Pack 10, Size fits most
11.
Item # 54301 Bulk Blue Non-Skid Poly Shoe Guards, UPC n/a, Pack 100 pair, Size fits most
12.
Item # 54350 Bag Blue Non-Skid Poly Shoe Guards - 50pr, UPC 0-47034-54350-9, Pack 12, Size fits most
N.
Tyvek Hi-Top Boot Guards: Elastic high top protects pants and boots. Made of tear resistant Tyvek material.
1.
Item # 04511/36 Bag Tyvek Boot Guards - 1pr, UPC 0-47034-04511-9, Pack 36, Size fits most
2.
Item # 04511 Bulk Tyvek Boot Guards, UPC n/a, Pack 100 pair, Size fits most
O.
Dust Masks + Respirators: Dust mask protects against dust and pollen. NIOSH approved N-100 particulate respirator lters 99.97% of airborne particles free from oil.
1.
Item # 12181 N-100 Respirator, UPC n/a, Pack 12, Size, fits most
2.
Item # 13903 Box Nuisance Mask w/ Metal Nose Clip - 50ct, UPC 0-47034-13903-0, Pack 600 m, Size, fits most.
2.7
FLOORING PAPER
A.
BUILDER'S PAPER Economical kraft construction paper, in easy-to-handle rolls, is large enough for several projects.
1.
Item # 35140/25 Builder's Paper, UPC 0-47034-35140-1, Pack 25/box, Size 35 inches by 140 feet, Sq Ft 408
2.
Item # 35166/20 Builder's Paper, UPC 0-47034-35166-1, Pack 20/box, Size 35 inches by 166 feet, Sq Ft 484
B.
50lb FLOORING PAPER This lighter alternative to Builder's Paper is larger in size and ideal for larger projects.
1.
Item # 5048500 50 lb Flooring Paper, UPC 0-47034-48500-7, Pack 49/pallet, Size 48 inches by 500 feet, Sq Ft 2,000
2.
Item # 5048825 50lb Flooring Paper, UPC 0-47034-48825-1, Pack 35/pallet, Size 48 inches by 825 feet, Sq Ft 3,300
C.
BROWN ROSIN PAPER An ideal alternative to red rosin for those who would prefer a paper with less dye content.
1.
Item # L3536144 Brown Rosin Paper, UPC 0-47034-35361-0 63/pallet, Size 36 inches by 144 feet, SQFT 432
D.
RED ROSIN PAPER Superior moisture barrier makes this paper useful for flooring projects.
1.
0-47034-12903-1 24 3" 0-47034-12906-2 12 6" 0-47034-12909-3 12 9" 0-47034-12912-3 12 12" 0-47034-12915-4 12 15" 0-47034-12918-5 12 18" 20/box, Size 36 inches by 167 feet, Sq Ft 501
2.
Item # 36099/16 Red Rosin Heavyweight Paper, UPC 0-47034-36099-1 16/box, Size 36 inches by 166 feet, Sq Ft 498
E.
WEST COAST ONLY (shipments from Phoenix, AZ or Portland, OR)
1.
Item # 35141/25 Red Rosin Regular Weight Paper, UPC 0-47034-35141-8 25/box, Size 35 inches by 140 feet, Sq Ft 408
2.
Item # 35167/20 Red Rosin Regular Weight Paper, UPC 0-47034-35167-8 20/box, Size 35 inches by 166 feet, Sq Ft 484
3.
Item # 35099/16 Red Rosin Heavyweight Paper, UPC 0-47034-35099-2 16/box, Size 35 inches by 166 feet, Sq Ft 484
F.
WHITE TOP CONSTRUCTION PAPER This long lasting, heavy duty paper protects ne surfaces from paint and equipment.
1.
Item # 36144 White Top Construction Paper, UPC 0-47034-36144-8, Pack 63/pallet, Size 36 inches by 144 feet, Sq Ft 432
2.8
MASKING PAPER
A.
Brown General Purpose Paper: Formulated for water-based materials: plaster, drywall texture and latex. Use paper to mask off window and door trim to prep for painting
1.
Item # 12903 180 ft Brown General Purpose Paper, UPC 0-47034-12903-1, Pack 24, Size 3 inches, Sq Ft 45
2.
Item # 12906 180 ft Brown General Purpose Paper, UPC 0-47034-12906-2, Pack 12, Size 6 inches, Sq Ft 90
3.
Item # 12909 180 ft Brown General Purpose Paper, UPC 0-47034-12909-3, Pack 12, Size 9 inches, Sq Ft 135
4.
Item # 12912 180 ft Brown General Purpose Paper, UPC 0-47034-12912-3, Pack 12, Size 12 inches, Sq Ft 180
5.
Item # 12915 180 ft Brown General Purpose Paper, UPC 0-47034-12915-4, Pack 12, Size 15 inches, Sq Ft 225
6.
Item # 12918, 180 ft Brown General Purpose Paper, UPC 0-47034-12918-5, Pack 12, Size 18 inches, Sq Ft 270
7.
Item # 12101 1,000 ft Brown General Purpose Paper, UPC 0-47034-12101-1, Pack 12, Size 3 inches, Sq Ft 250
8.
Item # 12103 1,000 ft Brown General Purpose Paper, UPC 0-47034-12103-5, Pack 6, Size 6 inches, Sq Ft 500
9.
Item # 12105 1,000 ft Brown General Purpose Paper, UPC 0-47034-12105-9, Pack 4, Size 9 inches, Sq Ft 75
10.
Item # 12107 1,000 ft Brown General Purpose Paper, UPC 0-47034-12107-3, Pack 3, Size 12 inches, Sq Ft 1,000
11.
Item # 12109 1,000 ft Brown General Purpose Paper, UPC 0-47034-12109-7, Pack 2, Size 15 inches, Sq Ft 1,250
12.
Item # 12102 1,000 ft Brown General Purpose Paper, UPC 0-47034-12102-8, Pack 2, Size 18 inches, Sq Ft 1,500
13.
Item # 12104 1,000 ft Brown General Purpose Paper, UPC 0-47034-12104-2, Pack 1, Size 24 inches, Sq Ft 2,000
14.
Item # 12106 1,000 ft Brown General Purpose Paper, UPC 0-47034-12106-6, Pack 1, Size 30 inches, Sq Ft 2,500
15.
Item # 12108 1,000 ft Brown General Purpose Paper, UPC 0-47034-12108-0, Pack 1, Size 36 inches, Sq Ft 3,000
B.
Green Premium Masking Paper: Formulated for the majority of water including lacquers and acrylics. Use paper to mask off window and door trim to prep for painting.
1.
Item # 12203 180 ft Green Premium Masking Paper, UPC 0-47034-12203-2, Pack 24, Size 3 inches, Sq Ft 45
2.
Item # 12206 180 ft Green Premium Masking Paper, UPC 0-47034-12206-3, Pack 12, Size 6 inches, Sq Ft 90
3.
Item # 12209 180 ft Green Premium Masking Paper, UPC 0-47034-12209-4, Pack 12, Size 9 inches, Sq Ft 135
4.
Item # 12212 180 ft Green Premium Masking Paper, UPC 0-47034-12212-4, Pack 12, Size 12 inches, Sq Ft 180
5.
Item # 12215 180 ft Green Premium Masking Paper, UPC 0-47034-12215-5, Pac k 12, Size 15 inches, Sq Ft 225
6.
Item # 12218 180 ft Green Premium Masking Paper, UPC 0-47034-12218-6, Pack 12, Size 18 inches, Sq Ft 270
7.
Item # 12301 1,000 ft Green Premium Masking Paper, UPC 0-47034-12301-5, Pack 12, Size 3 inches, Sq Ft 250
8.
Item # 12303 1,000 ft Green Premium Masking Paper, UPC 0-47034-12303-9, Pack 6, Size 6 inches, Sq Ft 500
9.
Item # 12305 1,000 ft Green Premium Masking Paper, UPC 0-47034-12305-3, Pack 4, Size 9 inches, Sq Ft 750
10.
Item # 12307 1,000 ft Green Premium Masking Paper, UPC 0-47034-12307-7, Pack 3, Size 12 inches, Sq Ft 1,000
11.
Item # 12309 1,000 ft Green Premium Masking Paper, UPC 0-47034-12309-1, Pack 2, Size 15 inches, Sq Ft 1,250
12.
Item # 12302 1,000 ft Green Premium Masking Paper, UPC 0-47034-12302-2, Pack 2, Size 18 inches, Sq Ft 1,500
13.
Item # 12304 1,000 ft Green Premium Masking Paper, UPC 0-47034-12304-6, Pack 1, Size 24 inches, Sq Ft 2,000
14.
Item # 12306 1,000 ft Green Premium Masking Paper, UPC 0-47034-12306-0, Pack 1, Size 30 inches, Sq Ft 2,500
15.
Item # 12308 1,000 ft Green Premium Masking Paper, UPC 0-47034-12308-4, Pack 1, Size 36 inches, Sq Ft 3,000
2.9
MASKING PRODUCTS
A.
Tape & Drape: Pre-taped Masking Film protection for use in areas where straight lines are needed! Tape is applied along one edge of high-density masking film. Tape & Drape with PerfectEdge tape works alone or with Easy Mask's QM5000 PRO and QM2500.
1.
Item # 949460 Tape & Drape w/ PerfectEdge Tape UPC 0-47034-94946-2, Pack 12, Size.6 m by 22 m (use as 2 feet), Sq Ft 142
2.
Item # 949560 T ape & Drape w/ PerfectEdge Tape, UPC 0-47034-94956-1, Pack 6, Size 1.2 m by 22 m (use as 4 feet), Sq Ft 284
3.
Item # 949660 Tape & Drape w/ PerfectEdge Tape, UPC 0-47034-94966-0, Pack 6, Size 1.8 m by 22 m (use as 6 feet), Sq Ft 426
4.
Item # 396490 Tape & Drape w/ PerfectEdge Tape, UPC 0-47034-39649-5, Pack 6, Size 2.4 m by 22 m (use as 8 feet), Sq Ft 568
5.
Item # 396590 Tape & Drape w/ 14 Day Blue Tape, UPC 0-47034-96590-5, Pack 12, Size 2 feet by 90 feet, Sq Ft 180
6.
Item # 71020/12 Tape & Drape w/ General Purpose Tape, UPC 0-47034-71020-8, Pack 12, Size 22 inches by 100 feet, Sq Ft 183
B.
Clingcover Plastic Sheeting: Self-adhering masking lm for all your construction and remodeling jobs. ClingCover clings to almost any surface.
1.
Item # 79400 ClingCover Plastic Sheeting, UPC 0-47034-79400-0, Pack 1, Size 9 feet by 400 feet, Sq Ft 3,600
C.
Premium Grade Masking Film: Treated with a unique formula that not only attracts overspray, but also reduces flaking.
1.
Item # 44460 Premium Grade Masking Film, UPC 0-47034-44460-8, Pack 12, Size 144 inches by 60 feet, Sq Ft 720
2.
Item # 47290 Premium Grade Masking Film, UPC 0-47034-47290-8, Pack 12, Size 72 inches by 90 feet, Sq Ft 540
3.
Item # 49990 Premium Grade Masking Film, UPC 0-47034-49990-5, Pack 12, Size 99 inches by 90 feet, Sq Ft 743
4.
Item # 42480 Premium Grade Masking Film, UPC 0-47034-42480-8, Pack 12, Size 24 inches by 180 feet, Sq Ft 360
5.
Item # 44880 Premium Grade Masking Film, UPC 0-47034-44880-4, Pack 12, Size 48 inches by 180 feet, Sq Ft 720
D.
Standard Grade Masking Film: Masking film makes painting easier, cleaner and faster.
1.
Item # 67290 Standard Grade Masking Film, UPC 0-47034-67290-2, Pack 12, Size 72 inches by 90 feet, Sq Ft 54
2.
Item # 69990 Standard Grade Masking Film, UPC 0-47034-69990-9, Pack 12, Size 99 inches by 90 feet, Sq Ft 743
3.
Item # 61089 Standard Grade Masking Film, UPC 0-47034-61089-8, Pack 12, Size 108 inches by 90 feet, Sq Ft 810
4.
Item # 62480 Standard Grade Masking Film, UPC 0-47034-62480-2, Pack 12, Size 24 inches by 180 feet, Sq Ft 360
5.
Item # 64880 Standard Grade Masking Film, UPC 0-47034-64880-8, Pack 12, Size 48 inches by 180 feet, Sq Ft 720
E.
Premium Masking Plastic: Embossed Masking Plastic is specially treated to attract paint overspray with no flaking. The strong film makes painting trim and molding easier and faster. Durable 1 mil plastic is clear to let light in and provides great bleed-through protection. Can be used with most hand-masking devices, including Easy Mask QM5000 PRO and QM2500.
1.
Item # 61066 Premium Masking Plastic, UPC 0-47034-61066-9, Pack 12, Size 6 inches by 360 feet, Sq Ft 180
2.
Item # 61039 Premium Masking Plastic, UPC 0-47034-61039-3, Pack 12, Size 9 inches by 360 feet, Sq Ft 270
3.
Item # 61036 Premium Masking Plastic, UPC 0-47034-61036-2, Pack 12, Size 12 inches by 360 feet, Sq Ft 360
F.
Pro Starter Kit: Masking fllm kit comes with everything you need to start masking all of your jobs.
1.
Item # MK004 QM5000 Pro Starter Kit, UPC 0-47034-65004-7, Pack 4, Contents 1 roll 72 inches by 90 feet Premium Film, 1 12 inch Film Blade, 1 QM5000 Masker, 1 roll KleenEdge PerfectEdge Painting Tape
G.
Maskers and Blades: Use either of the Easy Mask maskers with our full line of masking papers, lms, tapes and blades to fit any job's needs. The masker attaches tape to the edges of either film or paper, allowing a painter to easily mask off large areas.
1.
Item # QM5000 Contractor Masker, UPC 0-47034-05000-7, Pac 6
2.
Item # QM2500 DIY Masker w/ Blade, UPC 0-47034-02500-5, Pac 4
3.
Item # QM2500S DIY Masker, UPC 0-47034-02000-0, Pac 6
4.
Item # QM2012/6 12 inch Film + Paper Blade, UPC 0-47034-02012-3, Pack 6
5.
Item # QM1006/6 6 inch Paper Blade, UPC 0-47034-01006-3, Pack 6
6.
Item # QM1009/6 9 inch Paper Blade, UPC 0-47034-01009-4, Pack 6
7.
Item # QM1012/6 12 inch Paper Blade, UPC 0-47034-01012-4, Pack 6
2.10
MASKING TAPE
A.
Bluedge Painting Tape: Premium 14 day crepe paper tape that can be applied inside or outside on stained or painted surfaces. Best for direct sunlight.
1.
Item # 125170 BluEdge Painting Tape, UPC 0-47034-12517-0, Pack 24, Size 24 mm by 50 m (use as 1 inch)
2.
Item # 125270 BluEdge Painting Tape, UPC 0-47034-12527-9, Pack 12, Size 36 mm by 50 m (use as 1-1/2 inches)
3.
Item # 125370 BluEdge Painting Tape, UPC 0-47034-12537-8, Pack 12, Size 48 mm by 50 m (use as 2 inches)
4.
Item # 125470 BluEdge Painting Tape, UPC 0-47034-12547-7, Pack 6, Size 72 mm by 50 m (use as 3 inches)
B.
Kleenedge Low Tack Painting Tape: Flat white paper tape specially designed for use on delicate surfaces. Leaves clean straight lines and can be left on for 14 days.
1.
Item # 591260 KleenEdge Low Tack Painting Tape, UPC 0-47034-59126-5, Pack 2, Size 24 mm by 50 m (use as 1 inch)
2.
Item # 591360 KleenEdge Low Tack Painting Tape, 4 UPC 0-47034-59136-4, Pack 12, Size 36 mm by 50 m (use as 1-1/2 inches)
3.
Item # 591460 KleenEdge Low Tack Painting Tape, UPC 0-47034-59146-3, Pack 12, Size 48 mm by 50 m (use as 2 inches)
C.
Kleenedge Perfect Edgepainting Tape: Flat blue paper tape specially designed for use on a variety of surfaces. Leaves clean straight lines and can be left on for 14 days.
1.
Item # 256940 KleenEdge Perfect Edge Painting Tape, UPC 0-47034-25694-2, Pack 24, Size 24 mm by 50 m (use as 1 inch)
2.
Item # 256980 KleenEdge Perfect Edge Painting Tape, UPC 0-47034-25698-0, Pack 12, Size 36 mm by 50 m (use as 1-1/2 inches)
3.
Item # 257020 KleenEdge Perfect Edge Painting Tape, UPC 0-47034-25702-4, Pack 12, Size 48 mm by 50 m (use as 2 inches)
D.
Kleenedge Painting Tape: Traditional Easy Mask pre-taped masking paper is easy to apply and remove, plus it is designed for usage on a variety of surfaces. Can be left on for 7 days.
1.
Item # 642160 KleenEdge Painting Tape, UPC 0-47034-64216-5, Pack 12, Size 2 inches by 50 feet blister card
2.
Item # 706060 KleenEdge Painting Tape, UPC 0-47034-70606-5, Pack 12, Size 2 inches by 180 feet
3.
Item # 329400 KleenEdge Painting Tape, UPC 0-47034-32940-0, Pack 12, Size 3 inches by 180 feet
4.
Item # 329410 KleenEdge Painting Tape, UPC 0-47034-32941-7, Pack 12, Size 6 inches by 180 feet
2.11
PAINT STRAINERS
A.
Regular Mesh/Plain Top Bag Strainers (600 microns)
1.
Item # 11311/25 Dispenser Box - 25pk, UPC 0-47034-11311-5, Pack 25, Size 1 gallon
2.
Item # 11211 Dispenser Box - 25pk, UPC 0-47034-11211-8, Pack 25, Size 2 gallon
3.
Item # 11313/25 Dispenser Box - 25pk, UPC 0-47034-11313-9, Pack 25, Size 5 gallon
B.
Fine Mesh/Plain Top Bag Strainers (250 microns)
1.
Item # 31101 Dispenser Box - 25pk, UPC 0-47034-31101-6, Pack 25, Size 1 gallon
2.
Item # 31102 Bag - 24ct, UPC 0-47034-31102-3, Pack 3, Size 2 gallon
3.
Item # 31105 Dispenser Box - 25pk, UPC 0-47034-31105-4, Pack 25, Size 5 gallon
C.
Regular Mesh/Elastic Top Bag Strainers (600 microns)
1.
Item # 11511/25 Dispenser Box - 25pk, UPC 0-47034-11511-9, Pack 25, Size 1 gallon
2.
Item # 11522 Bag - 2pk, UPC 0-47034-11522-5, Pack 36, Size 1 gallon
3.
Item # 11213 Dispenser Box - 25pk, UPC 0-47034-11213-2, Pack 25, Size 2 gallon
4.
11513/25 Dispenser Box - 25pk, UPC 0-47034-11513-3, Pack 25, Size 5 gallon
5.
Item # 11523 Bag - 2pk, UPC 0-47034-11523-2, Pack 36 Size 5 gallon
6.
Item # 30206 Bag - 6pk, UPC 0-47034-30206-9, Pack 12, Size 5 gallon
D.
Fine Mesh/Elastic Top Bag Strainers (250 microns)
1.
Item # 31201 Dispenser Box - 25pk, UPC 0-47034-31201-3, Pack 25, Size 1 gallon
2.
Item # 31202 Bulk - 72pk, UPC 0-47034-31202-0, Pack 72, Size 2 gallon
3.
Item # 11516 Dispenser Box - 25pk, UPC 0-47034-11516-4, Pack 25, Size 5 gallon
E.
EZ-STRAINER: (600 microns) Regular mesh elastic top strainer with elastic opening for pick-up tube allowing for continuous straining while you spray.
1.
Item # 31307ST Dispenser Box - 25pk, UPC 0-47034-31307-2, Pack 25, Size 5 gallon
F.
CONE STRAINER: Strainer is ideal for removing unwanted impurities in latex or oil based paints. Fine mesh is especially suited for lacquers and enamels.
1.
Item # 11101 Bag Cone Strainers - 4ct, UPC 0-47034-11101-2, Pack 25, Size medium mesh, Microns 226
2.
Item # 11105 Case Cone Strainers - 1,000ct, UPC 0-47034-11105-0, Pack 1, Size medium mesh, Microns 226
3.
Item # 11105/250 Sleeve Cone Strainers - 250ct, UPC 0-47034-11105-0, Pack 1, Size medium mesh, Microns 226
4.
Item # 11105/100 Box Cone Strainers - 100ct, UPC 0-47034-11105-0, Pack 1, Size medium mesh, Microns 226
5.
Item # 11107 Case Cone Strainers - 1,000ct, UPC 0-47034-11107-4, Pack 1, Size fine mesh, Microns 190
6.
Item # 11107/250 Sleeve Cone Strainers - 250ct, UPC 0-47034-11107-4, Pack 1, Size fine mesh, Microns 190
7.
Item # 11109 Case Cone Strainers - 1,000ct, UPC 0-47034-11109-8, Pack 1, Size super fine, Microns 125
G.
CONE STRAINER HOLDER: Cone Strainer Holder is a convenient, sturdy stand which holds your cone strainer in place while pouring paint through. Simple wire construction is sturdy and easy-to-handle. Makes straining fast and reduces mess!
1.
Item # 30118 Cone Strainer Holder UPC 0-47034-30118-5, Pack 1, Size one size
H.
PUMP STRAINER: (600 microns) Strainer prevents clogging of spray equipment.
1.
Item # 11534 Pump Strainer w/ Elastic - bulk, UPC 0-47034-11534-8, Pack 12 medium
2.
Item # 11530 Pump Strainer w/ Drawstring - bulk, UPC 0-47034-11530-0, Pack 12 medium
3.
Item # 30138 Pump Strainer w/ Drawstring - 3pk, UPC 0-47034-30138-3, Pack 24 medium
2.12
GLOVES
A.
Disposable Latex Gloves: Lightly powdered and economical gloves offer lightweight protection.
1.
Item # 01911 Dispenser Box White Latex Gloves - 100ct, UPC 0-47034-01911-0, Pack 4bx/cs, Size large
2.
Item # 01912 Dispenser Box White Latex Gloves - 100ct, UPC 0-47034-01912-7, Pack 4bx/cs, Size xlarge
3.
Item # 01917 Dispenser Box 15mil Blue Latex Gloves - 50ct, UPC 0-47034-01917-2, Pack 10bx/cs, Size fits most
B.
Disposable Nitrile Gloves: Soft and durable gloves offer medium weight protection and are more puncture resistant than latex. These gloves are highly resistant to alcohol and petroleum based products.
1.
Item # 01815 Blue Nitrile Gloves - 12pk, UPC 0-47034-01815-1, Pack 6, Size L/XL
2.
Item # 01814 Dispenser Box Blue Nitrile Gloves - 100ct, UPC 0-47034-01814-4, Pack 4bx/cs, Size L/XL
3.
Item # 01820 Dispenser Box 8mil Blue Nitrile Gloves - 50ct, UPC 0-47034-01820-5, Pack 10bx/cs, Size L/XL
4.
Item # 01840 Blue Nitrile Gloves in Buckets - 300ct, UPC 0-47034-01840-3, Pack 1, Size L/XL
C.
LATEX RUBBER GLOVES These lightweight gloves are made of high-quality yellow latex to provide waterproof protection. The neoprene coated variety offers greater protection against acids, caustics, cleaners, oils, alkalis and other chemicals.
1.
Item # 01812 Unlined Latex Rubber Gloves, General Duty, UPC 0-47034-01812-0, Pack 6, Size xlarge
2.
Item # 01915 Neoprene Coated Latex Gloves, UPC 0-47034-01915-8, Pack 12, Size L/XL
D.
REFINISHING GLOVES Medium weight gloves are made of ock lined, high-quality orange latex for use during heavy duty re nishing and cleaning jobs.
1.
01703 Orange Latex Flock Lined Gloves, UPC 0-47034-01703-1, Pack 6, Size xlarge
E.
RUBBER GLOVES Heavyweight gloves are made of liquid proof, high-quailty black latex to be used in industrial applications.
1.
Item # 01903 Black Rubber Gloves, UPC 0-47034-01903-5, Pack 12, Size large
2.
Item # 01905 Black Rubber Gloves, UPC 0-47034-01905-9, Pack 12, Size xlarge
F.
Chemical Gloves: Heavy neoprene, black, flock lined gloves are super chemical resistant. Ideal for stripping and refinishing work, as well as heavy chemical clean-up.
1.
Item # 01909 Black Flock Lined Neoprene Gloves, UPC 0-47034-01909-7, Pack 6, Size xlarge
G.
Canvas Gloves: Natural colored cotton gloves with knit wrist are ideal for painting and household chores.
1.
Item # 01401 Natural Colored Canvas Gloves, UPC 0-47034-01401-6, Pack 12, Size fits most
H.
Jersey Gloves: Gloves made of cotton knit jersey material are soft and comfortable.
1.
Item # 01403 Brown Jersey Gloves, UPC 0-47034-01403-0, Pack 12, Size fits most
2.
Item # 53205/12 White Jersey Gloves, UPC 0-47034-53205-3, Pack 12, Size fits most
I.
String Gloves: Medium weight string knit gloves offer comfortable, light protection.
1.
Item # 01830 Natural Colored String Gloves, UPC 0-47034-01830-4, Pack 12 , Size large
2.13
SURFACE PROTECTION
A.
Dirt Trapper Ultra Sticky Mat: When placed inside jobsite or work area entrances, the sticky mat traps contaminants from shoes and carts. Ask about our private label custom logo frames.
1.
Item # 01267 30 Layer Blue Mat - 4pk , UPC 0-47034-01267-8, Pack 1, Size 24 inches by 36 inches
2.
Item # 01274 30 Layer Clear Mat - 4pk, UPC 0-47034-01274-6, Pack 1, Size 24 inches by 36 inches
3.
Item # 01276 30 Layer Clear Mat - 4pk, UPC 0-47034-01276-0, Pack 1, Size 36 inches by 36 inches
4.
Item # 01277 30 Layer Blue Mat - 4pk, UPC 0-47034-01277-7, Pack 1, Size 36 inches by 36 inches
5.
Item # 01261 Non-skid Frame, 30 Layer Mat, UPC 0-47034-01261-6, Pack 6, Size 26 inches by 32 inches
6.
Item # 01263 15 Layer Re ll (for 01261), UPC 0-47034-01263-0, Pack 6, Size 24 inches by 30 inches
7.
Item # 01265 30 Layer Re ll (for 01261), UPC 0-47034-01265-4, Pack 4, Size 24 inches by 30 inches
B.
Residential Corner Guards: Guards provide protection for well traveled areas. All corner guards have a 90 degree angle.
1.
Item # 01434 Nail-on, Clear Residential Corner Guards, UPC 0-47034-01434-4, Pack 18, Size 5/8 inches by 5/8 inches by 4 feet
2.
Item # 01834 Nail-on, Clear Residential Corner Guards, UPC 0-47034-01834-2, Pack 18, Size 5/8 inches by 5/8 inches by 8 feet
3.
Item # 11434A Self-stick, Clear Residential Corner Guards, UPC 0-47034-11434-1, Pack 18, Size 5/8 inches by 5/8 inches by 4 feet
4.
Item # 11834A Self-stick, Clear Residential Corner Guards, UPC 0-47034-11834-9, Pack 18, Size 5/8 inches by 5/8 inches by 8 feet
C.
Commercial Corner Guards: Guards provide protection for well traveled areas. All corner guards have a 90 degree angle
1.
Item # 01184G Hole-punched, Clear Corner Guards, UPC 0-47034-11184-8, Pack 12, Size 1-1/8 inches by 1-1/8 inches by 4 feet
2.
Item # 01188G Hole-punched, Clear Corner Guards, UPC 0-47034-11184-6, Pack 8, Size 1-1/8 inches by 1-1/8 inches by 84 feet
D.
Door Jamb Protector: SuperTuff Door Jamb Protector is the ideal solution for any jobsite including building, construction, renovation and moving jobs. The durable construction board material protects door frames from damage including gouges, nicks, dents and scratches.
1.
Item # 7960/36 Door Jamb Protector Display Box, UPC 0-47034-17960-9, Pack 36, Size 60 inches fits 4-9 inch door opening
2.
Item # 17960/50 Door Jamb Protector, UPC 0-47034-17960-9, Pack 50, Size 60 inches fits 4-9 inch door opening
2.14
DUST CONTAINMENT
A.
E-Z Up Peel + Stick Zipper: Creates an instant door on tarps, plastic coverings and shrink wraps. For hazardous material abatement stations
1.
Item # 06184/4 Heavy Duty Fabric Adhesive Zipper - 2pk, UPC 0-47034-06184-3, Pack 4, Size 2-3/4 inches by 7 feet
B.
E-Z Up Dust Containment Pole: Works with plastic sheeting to create a dust barrier on the jobsite. Adjusts to a maximum height of 12 feet. Simply clip plastic onto the quick clip and adjust the pole to ceiling height with twist lock technology. The unique bottom spring ensures a snug fit.
1.
Item # 54733 12 ft Pole - 2pk box, UPC 0-47034-54733-0, Pack 4 boxes/cs, Size 4 foot 7-1/2 inches to 12 foot,
C.
Heavy Duty E-Z Up Dust Containment Pole: Heavy Duty Pole works with plastic sheeting to create a dust barrier on the jobsite. Simply clip plastic onto the quick clip and adjust the pole to ceiling height. The unique foot pedal ensures a snug fit.
1.
Item # 54732 Heavy Duty 12 foot Pole - fully extended, UPC 0-47034-54732-3, Pack 2pk box, Size 5 feet 4-3/4 inches to 12 feet
2.
Item # 54736 Heavy Duty 16 foot Pole - fully extended, UPC 0-47034-54736-1, Pack 2pk box, Size 6 feet 9-1/2 inches to 16 feet
3.
Item # 54738 Heavy Duty 20 foot Pole - fully extended, UPC 0-47034-54738-5, Pack 2pk box, Size 6 feet 5 inches to 20 feet
D.
E-Z Up Dust Containment Door Kit: Unique C-shape zipper allows for quick access in and out of the jobsite. The kit includes 1 sheet of plastic with pre-assembled C zipper and 1 roll of 1 inch by 18 feet release tape (up to 14 days of use).
1.
Item # 54740 Dust Containment Door Kit, UPC 0-47034-54740-8, Pack 6, Size up to 3 feet by 7 feet
E.
E-Z Up Double-Sided Tape: Our double-sided tape provides a tight seal with plastic sheeting and features release paper for easy application. Up to 14 days of use.
1.
Item # 54744 Heavy Duty Double-Sided Tape, UPC 0-47034-54744-6, Pack 4, Size 2 inches by 60 feet
2.15
MISCELLANEOUS
A.
Lead Paint Protection Kit: #2 Kit contains 1 XL Poly Coverall w/hood, 1 pr Shoe Guards, 10pk Nitrile Gloves, 1 N-100 Respirator and 1 Safety Goggles.
1.
Item # 98025 Lead Paint Protection Kit #2, UPC 0-47034-98025-0, Pack 6, Size n/a
B.
Car Covers: Lightweight, full panel cover protects car from overspray. Made of non-woven material, the cover has double stitched seams and an elastic border that conforms to car size.
1.
Item # 08103 Mid-size Car Cover, UPC 0-47034-08103-2, Pack 6, Size 12 feet by 20 feet
2.
Item # 08105 Full-size Car Cover, UPC 0-47034-08105-6, Pack 6, Size 12 feet by 24 feet
3.
Item # 08107 Truck/Van/SUV Car Cover, UPC 0-47034-08107-0 6, Size 18 feet by 24 feet
4.
Item # 36002 One Size Fits All Car Cover, UPC 0-47034-36002-1, Pack 4, Size one size
5.
Item # 36002/4 One Size Fits All Car Cover - compressed, UPC 0-47034-36002-1, Pack 4, Size one size
C.
Paint Spray Shields: Achieve perfect edges while painting.
1.
Item # PS1031/50 Cardboard (handle sold separately) n/a
2.
Item # 01031 Printed Cardboard (handle sold separately), UPC 0-47034-01031-5
3.
Item # 06125 Paint Shield Holder - wooden handle, UPC 0-47034-06125-6
D.
Buckets: Our buckets are great for every paint job.
1.
Item # 06172 Plastic Bucket, UPC 0-47034-06172-0, Pack 12, Size 12 qt
E.
Time Saver Bucket Cover: SuperTuff Select Time Saver Bucket Cover eliminates the need to cover paint buckets with plastic sheeting and tape. Simply cover your bucket and go. The elastic liner will keep paint and paint tools fresh for days. Reduce labor with less clean up.
1.
Item # 20102 Time Saver Bucket Cover 2pk, UPC 0-47034-20102-7, Pack 6, Size fits 1 or 5 gallon paint pail with or without tools
F.
4-In-1 Bucket Hook: Not only is our SuperTuff Select 4-in-1 Bucket Hook a secure way to hang a 1 gallon paint pail from your ladder on the jobsite, it also features a flathead screwdriver for removing wall plates, a paint pail opener and our exclusive, easy lift finger loop.
1.
Item # 20401 4-in-1 Bucket Hook, UPC 0-47034-20401-1, Pack 6, Size holds 1 gallon paint pail
G.
Yellow Plastic Banner Tape: Easily mark off freshly painted areas to avoid mess and disturbance. Bright yellow tape stands out with easy to read lettering.
1.
Item # 28801 "CAUTION WET PAINT", UPC 0-47034-28801-1, Pack 4 Rolls, Size 3 inches by 300 feet
H.
CAUTION LEAD HAZARD BARRIER TAPE Easy to read barrier tape with the message "Danger. Lead Hazard Work Area. Keep Out. No Smoking, Eating, or Drinking."
1.
Item # 28807 Caution Lead Hazard Barrier Tape, UPC 0-47034-28807-3, Pack 4, Size 3 inches by 300 feet
I.
CANVAS DOOR JACKET Premium quality canvas door jacket with tie strings protects doors when painting and from overspray. Easier than removing doors for prep!
1.
Item # 13212 Residential Canvas Door Jacket, UPC 0-47034-13212-3, Pack 12, Size 3 feet by 7 feet
2.
Item # 13214 Commercial Canvas Door Jacket, UPC 0-47034-13214-7, Pack 12, Size 4 feet by 7 feet
2.16
ENVIROSOLUTIONS
A.
Envirowash ES800: 200 gallon system designed for commercial construction sites and can handle processing the higher quantities of paint washing associated with large building projects. Wash hoses are supplied and treatment time is approximately 6 hours.
1.
Item # 51608 EnviroWash ES800, UPC 0-47034-51608-4, Pack 1, Size 200 gallons 158.74 lbs
B.
Envirowash ES160P: Portable unit with a capacity of 40 gallons and a process time of approximately 2 hours. Suitable for 1-2 man operations, it has a purpose-built sink insert providing a convenient wash up area.
1.
Item # 51609 EnviroWash 160P, UPC 0-47034-51609-1, Pack 1, Size 40 gallons 66.14 lbs
C.
Envirowash Starter and Finisher Set: Allow the EnviroWash systems to turn paint into non-hazardous solid waste, which can be disposed of in general household or industrial waste bins.
1.
Item # 51610 EnviroWash Starter & Finisher Set, UPC 0-47034-51610-7, Pack 1 , Size 4,000 gal (starter) 3,000 gal (finisher)
D.
SLUDGE FILTER BAG: (for use with ES800 and ES160P
1.
Item # 51611 Sludge Filter Bag, UPC 0-47034-51611-4, Pack 1, Size 208 gal
E.
CLEAN WATER FILTER: (for use with ES800 and ES160P)
1.
Item # 51612 Clean Water Filter, UPC 0-47034-51612-1, Pack 1, Size 160 gal
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine substrates for compliance with requirements for installation. Proceed with installation or protection products only after unsatisfactory conditions have been corrected
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer feets instructions.
3.4
PROTECTION
A.
Protection installed products may be left in place until completion of project or adjacent work.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION