| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Dur-O-Wal, which is located at: 7777 Washington Village Dr. Dayton, OH 45459 Toll Free Tel: 800-323-0090 Fax: 630-898-8331 Email: request info Web: www.dur-o-wal.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Temporary Masonry Wall Bracing during installation of masonry work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 01500 - Temporary Facilities and Controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 04812 - Glass Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 04840 - Shop Prefabricated Masonry Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 04850 - Stone Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASCE 7 - Minimum Design Loads for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI 10.9 - Construction and Demolition Operations - Concrete and masonry Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 36 - Standard Specification for Carbon Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CFR 1910 - Occupational Safety and Health Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Temporary bracing: Furnish temporary bracing during installation of masonry work. Maintain in place until building structure provides permanent support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Design and size components to withstand dead and live loads caused by positive and negative wind pressure acting normal to plane of wall as calculated in accordance with ASCE 7 - Calculations of Wind Loads and the applicable building code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Comply with the provisions of OSHA and American Safety Standards Institute when considering safety factors. As a minimum, comply with the following safety factors based on tilt-up construction industry practices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Braces: 1.5 to 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Braces Anchors/Deadmen: 1.5 to 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wall Ties: 2.0 to 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Augers: 2.0 to 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on products to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate dimensions, layout, joints, construction details, methods of anchorage, and interface with adjacent materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Design Data: Submit design calculations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer: Company specializing in performing Work of this section with minimum three years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design bracing under direct supervision of Professional Engineer experienced in design of this Work and licensed at the Project location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with erection of masonry and the placement of mounting plates and anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate Work with installation of windows, doors, louvers, and adjacent components or materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Dur-O-Wal, which is located at: 7777 Washington Village Dr. ; Dayton, OH 45459; Toll Free Tel: 800-323-0090; Fax: 630-898-8331; Email: request info; Web: www.dur-o-wal.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dur-O-Wall Brace-Rite Pipe Braces: Telescoping steel pipe braces with pin holes in both pipes permitting adjustment in increments of 6 inches (152 mm). Pipe brace lower bases are attached to a galvanized steel 1-1/2 inch (28 mm) diameter threaded adjusting rod with four 1/2 inch (12.5 mm) contour threads to the inch. Braces are available in the following types and sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Brace-Rite BR20, regular pipe brace with a minimum brace length of 13 feet (4 m) and a maximum brace length of 20 feet 6 inches (6.25 m) and the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type I with a flat plat and a clip end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type II with two clip ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type III with a flat plate and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type IV with a clip and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Brace-Rite BR23, heavy duty regular pipe brace with a minimum brace length of 14 feet 6 inches (4.42 m) and a maximum brace length of 23 feet 6 inches (7.16 m) and the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type I with a flat plat and a clip end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type II with two clip ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type III with a flat plate and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type IV with a clip and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Brace-Rite BR39, heavy duty long pipe brace with a minimum brace length of 22 feet 6 inches (6.85 m) and a maximum brace length of 39 feet (11.88 m) and the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Type I with a flat plat and a clip end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Type II with two clip ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type III with a flat plate and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type IV with a clip and a floor bracket end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dur-O-Wall Brace-Rite attachment devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | D/A-800MP Mounting Plate: Connects to wall face and bears on the brace side of the wall and connected with two 5/8 inch (15.9 mm) diameter button head pins. Plate is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | D/A-800BP Backing Plate: Installed on the unbraced side of the wall and is fabricated with two slots to accommodate wall ties that are inserted through the bed joint of the wall. Plate is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | D/A-800SBP Strongback Backing Plate: Installed on the unbraced side of the wall when a strongback is used and is fabricated with one slots to accommodate a wall tie that is inserted through the head joint of the wall. Plate is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | D/A-800WT Wall Ties: Wall ties are used to connect the mounting plate to the backing plate. Ties are fabricated of high strength steel and is available in the following sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | D/A-800WT610 for 8 inch (203 mm) and 10 inch (254 mm) block walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | D/A-800WT812 for 10 inch (254 mm) and 12 inch (305 mm) block walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | D/A-800ST Strongback Ties: Used to tie strongbacks to the wall. Ties are available in two sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | D/A-800ST610 for 6 inch (152 mm) and 10 inch (254 mm) block and strongback. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | D/A-800ST812 for 8 inch (203 mm) and 12 inch (305 mm) block and strongback. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | D/A-800W Wedges: Fabricated of 3/16 inch (5 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | D/A-800BC Brace Clip: Connects the brace to an aluminum horizontal strut or strongback with 1/2 inch (12.5 mm) diameter Grade 5 bolts. Clip is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | D/A-800FB Floor Bracket: Steel casting connects the brace with a concrete slab, foundation or deadman. Use with D/A-800CA Coil Anchor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | D/A-800CA Coil Anchor: Used to connect floor bracket to substraight or deadman. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | D/A-800FC Foundation Clip: Connects the horizontal strut to the deadman with two 1/2 inch (12.5 mm) anchor bolts. Clip is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | D/A-800S Strongbacks and Struts: Tubular extruded 6063-T5 aluminum. Tubes are prepunched to allow for attachment of brace and foundation clips and wall ties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | D/A-800SBC Strongback Clip: Clip is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | D/A-800SP Splice Plate: Plate is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | D/A-800SC Strut Clip: Plate is 3/8 inch (10 mm) thick steel plate conforming to ASTM A 36 . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dur-O-Wall Brace-Rite Anchorage Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Auger D/A-800A: 4 feet long, designed to provide pull-out resistance for pipe brace assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Spade D/A-800SP: For use with auger to provide some lateral restraint. Two spaces are required for each auger. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dur-O-Wall Brace-Rite Windspeed Indicators: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 200-WS-21: Microprocessor based windspeed indicator and alarm device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 200-WS-21: Microprocessor based windspeed indicator and alarm device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that field conditions are ready to receive the work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not begin installation until related components have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If preparation of related components is the responsibility of another installer, notify Contractor of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Furnish temporary bracing during installation of masonry work. Maintain in place until building structure provides permanent support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair or replace damaged products immediately. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | REMOVAL AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Properly remove temporary bracing when walls are permanently supported. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Restore any surfaces damaged by temporary bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||