| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Tensar International Corporation, which is located at: 5883 Glenridge Dr. Suite 200 Atlanta, GA 30328 Toll Free Tel: 866-472-7161 Tel: 404-250-1290 (Intl.) Fax: 404 -250-9185 Email: request info Web: www.tensarcorp.com/A [ Click Here ] for additional information. Tensar Earth Technologies, 1nc., is a full-service provider of specialty products and engineering services. Our products and services are used in the cost-effective development of commercial, residential, industrial and municipal sites, as well as in transportation infrastructure. We specialize in site development solutions for common earthwork problems such as grade changes requiring retaining walls and poor foundation conditions affecting the cost of pavements, parking lots or building structures. Our solutions are based on proprietary engineered systems that incorporate our unique products, services and application technologies. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mechanically stabilized earth (MSE) steep slope system with high-density polypropylene reinforcing geogrids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Face Fill and Backfill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Geotextile, Turf Reinforcement Mat and Drainage Composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Document 00300 - Information Available to Bidders: Geotechnical Report; Bore hole locations and findings of subsurface materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 01400 Testing and Inspection Services. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 02200 - Site Preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 02300 - Earthwork; Excavation and preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 02310 - Grading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 02315 - Excavation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 02316 - Fill and Backfill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 02834 - Mechanically Stabilized Earthen Retaining Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 02920 - Lawns and Grasses; Ground cover at finished grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AASHTO M288 - Standard Specification for Geotextiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AASHTO Standard Specification for Highway Bridges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 82 - Standard Specification for Steel Wire, Plain, for Concrete Reinforcement | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM A 185 - Standard Specification For Steel Welded Wire Reinforcement, Plain For Concrete | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 698 - Standard Test Method for Laboratory Compaction Characteristics of Soil Using Standard Effort. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 1556 - Standard Test Method for Density of Soil in Place by the Sand-Cone Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2167 - Standard Test Method for Density and Unit Weight of Soil in Place by the Rubber Balloon Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 2922 - Standard Test Method for Density of Soil and Soil-Aggregate in Place by Nuclear Methods (Shallow Depth). | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 3017 - Standard Test Method for Water Content of Soil and Rock in Place by Nuclear Methods (Shallow Depth). | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D 4355 - Standard Test Method for Deterioration of Geotextiles from Exposure to Ultraviolet Light and Water (Xenon-Arc Type Apparatus). | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM D 4716 - Standard Test Method for Constant Head Hydraulic Transmissivity (In-Plane Flow) of Geotextiles and Geotextile Related Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM D 6637 - Determining Tensile Properties of Geogrids by the Single or Multi-Rib Test Method; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM F 904 - Standard Test Method for Comparison of Bond Strength or Ply Adhesion of Similar Laminates Made from Flexible Materials; 1991. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | GRI-GG2 - Standard Test Method for Geogrid Junction Strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | FHWA NHI-00-043 - Mechanically Stabilized Earth Walls and Reinforced Soil Slope Design and Construction Guidelines (Demonstration Project 82), March 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Tensar Earth Technologies, Inc. "SIERRA Slope Retention System Design Guidelines". | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | FHWA Federal Highway Administration - Design Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Engineering drawings, elevations, and large-scale details of elevations, typical sections, details, and connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Include design calculations sealed by a Registered Professional Engineer licensed in the State where the project is located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer's certifications that the ultimate tensile strength and junction strength of the geogrid are equal to or greater than those specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Two samples of each wall system component including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Geogrids: 4 inch by 18 inch (100 mm by 450 mm) piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Geotextile: 4 inches by 8 inches (100 mm by 200 mm) piece | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Turf Reinforcement Mat: 4 inches (100 mm) by 8 inches (200 mm) piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Drainage Composite: 4 inches by 8 inches (100 mm by 200 mm) piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificate: Certify Products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design Requirements: Design retaining wall system in accordance with the local codes and regulations and the design guidelines of FHWA or Tensar Earth Technologies, Inc. Design shall be by a professional engineer registered in the state where the project is located and who is employed by a firm that has designed at least five projects of similar construction and scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer Qualifications: MSE wall system components manufactured by Tensar Earth Technologies, 1nc. and companies approved and authorized by Tensar Earth Technologies, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installer Qualifications: Firm with documented experience of at least five projects of similar construction and scope. Include brief description of each project and name and phone number of owner's representative knowledgeable in each listed project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-Construction Meeting: Prior to construction of retaining walls, conduct a meeting at the site with the retaining wall materials supplier, the retaining wall installer, and the Contractor to review the retaining wall requirements. Notify the Owner and the Engineer at least 3 days in advance of the time of the meeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prevent excessive mud, fluid concrete, epoxy, or other deleterious materials from coming in contact with and affixing to retaining wall materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Polymeric Materials: Store at temperatures above minus 20 degrees F (minus 29 degrees C); rolled materials may be laid flat or stood on end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not place backfill when subgrade is wet or frozen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not place backfill during wet or freezing weather that prevents conformance with specified compaction requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Tensar International Corporation, which is located at: 5883 Glenridge Dr. Suite 200 ; Atlanta, GA 30328; Toll Free Tel: 866-472-7161; Tel: 404-250-1290 (Intl.); Fax: 404 -250-9185; Email: request info; Web: www.tensarcorp.com/A | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Structural Geogrid: Tensar UX1100HS: Polymeric grid formed by a regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock, or earth; functions primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 3970 pounds per linear foot (58 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 3,690 pounds per linear foot (54 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Structural Geogrid: Tensar UX1400HS: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 4800 pounds per linear foot (70 kN/M), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 4520 pounds per linear foot (66 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Structural Geogrid: Tensar UX1500HS: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 7810 pounds per linear foot (114 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 7200 pounds per linear foot (105 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Structural Geogrid: Tensar UX1600HS: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 9870 pounds per linear foot (144 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 9250 pounds per linear foot (135 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Structural Geogrid: Tensar UX1700HS: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 11990 pounds per linear foot (175 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 10970 pounds per linear foot (160 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Structural Geogrid: Tensar UX1800HS: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength: 14390 pounds per linear foot (210 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 12340 pounds per linear foot (180 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Structural Geogrid: Tensar BX1200: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength (cross machine direction): 1970 pounds per linear foot (28.8 kN/m), minimum average roll value, when tested in accordance with ASTM D6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 1830 pounds per linear foot (26.7 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Structural Geogrid: Tensar BX1100: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to allow interlocking with surrounding soil, rock or earth and function primarily as reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultimate Tensile Strength (cross machine direction): 1300 pounds per linear foot (19 kN/m), minimum average roll value, when tested in accordance with ASTM D 6637. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Junction Strength: 1200 pounds per linear foot (17.5 kN/m), minimum average roll value, when tested in accordance with GRI-GG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Slope Face Wrapping Geogrid: Tensar BX1120: Polymeric grid formed by regular network of integrally connected tensile elements with apertures of sufficient size to retain a 1-inch to 2-inch (25-mm to 50-mm) Stone Face Fill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aperture Size: 1 inch by 1.3 inches (25 mm by 33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carbon Black Content: 2.0 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
Select the facing fill required from the following three paragraphs and delete the facing fill materials not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Stone Fill: Free draining, uniformly graded stone placed immediately behind the face of the wire mesh facing unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 100 percent passing a 4-inch (100 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 0 to 10 percent passing a 2-inch (50 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 100 percent passing a 2-inch (50 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 0 to 15 percent passing a 1-inch (25 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Plantable Fill: Fine grained organic soil placed on the slope for the purpose of supporting vegetation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 100 percent passing a No. 10 sieve (4.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 0 to 75 percent passing a No. 200 sieve (0.075 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | LL < 50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | PI < 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Reinforced Backfill: Granular fill with a pH range of 2 to 12, when tested in accordance with AASHTO T 289, and graded as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 100 to 75 percent passing a 2-inch (50 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 100 to 75 percent passing a 3/4-inch (19 mm) sieve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 100 to 20 percent passing a No. 4 sieve (4.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 0 to 60 percent passing a No. 40 sieve (0.425 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 0 to 35 percent passing a No. 200 sieve (0.075 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Geotextile: Non-woven geotextile, AASHTO M288, Class 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Turf Reinforcement Mat: North American Green C350 permanent turf reinforcement mat. Mat shall consist of evenly distributed 100 percent coconut fiber matrix weighing 0.50 lbs per SY (0.27 kg/sq m) encapsulated in a 3-D matting structure consisting of two, top and bottom, heavyweight UV stabilized polypropylene nets, with a nominal weight of 8 lbs/1000 SF (0.04 kg/sq m) and a corrugated high strength center net with an nominal weight of 24 lbs/1000 SF (0.12 kg/sq m). The three nets shall be stitched together on 1.50 inch (38 mm) centers with UV stabilized polypropylene thread to form a permanent three-dimensional turf reinforcement mat with a minimum thickness of 0.5 inches (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Drainage Composite: Non-woven geotextile, AASHTO M288, Class 3, bonded to both sides of a polyethylene net structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Allowable Transmissivity: Not less than 1.5 gallons per minute per foot of width (3 x 10-4 square meters per second) when tested in accordance with ASTM D 4716 at a confirming pressure of 14.5 pounds per square inch (100 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Minimum Allowable Peel Strength of Geotextile from Polyethylene Net: Not less than 1 pound per inch of width (175 Newtons per meter of width) when tested in accordance with ASTM F 904. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Wire Mesh Facing Forms: Steel welded wire mesh facing form, bent 90 degrees at long center line to form "L" shaped unit; vertical section as face to retain fill, and horizontal leg extending into fill diagonal steel struts supporting top edge of vertical leg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wire Mesh Facing Unit: Steel in accordance with ASTM A 82 and ASTM A 185. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wire Strut Type: Steel in accordance with ASTM A 82. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wire Mesh Spacing: 4.0 inches by 4.0 inches (100 mm by 100 mm) (vertical x horizontal wires) unless otherwise indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wire Mesh Minimum Diameters: 0.225 inch (5.72 mm), vertical wires and 0.225 inches (5.72 mm) horizontal wire (before galvanizing). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wire Strut: Minimum diameter 0.243 inch (6.17 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tie wire or cable ties to connect vertical wires of adjacent facing units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin reinforced slope construction until excavation to foundation elevation has been completed and the foundation for the reinforced fill has been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If subgrade preparation is the responsibility of others, notify Architect of unsatisfactory preparation. Do not begin work until unsatisfactory conditions have been rectified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Excavation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Excavate subgrade vertically to plan elevation and horizontally to designed geogrid lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Geotechnical Engineer will inspect foundation area to ensure proper bearing strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Remove soils not meeting required strength and replace with Geotechnical Engineer-approved materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Compaction: Compact foundation materials to a minimum of 95 percent Standard Proctor Dry Density in accordance with ASTM D 698. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Construct Sierra slope system in accordance with approved shop drawings and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Facing Form Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Place the first course of wire mesh facing forms with the horizontal legs resting on the foundation material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify that the first row of facing forms is level from end to end and from front-to-back. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overlap or butt the adjacent facing units. Tie together vertical wires of adjacent facing units as required to maintain alignment and prevent escape of backfill material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Use a string line or equivalent to align straight sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Place subsequent courses of facing forms on previous courses, at a setback, if any, as shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Align subsequent courses of facing forms using a string line or other suitable method that is independent of the final position of the underlying course of facing forms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Geogrid placement: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Unroll the structural geogrid on the compacted backfill and cut to the length indicated on the shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Unroll and place uniaxial geogrids perpendicular to the slope face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cut uniaxial geogrids within 2 inches (50mm) from the thick transverse bar and place that end of the strip at the slope face or to the position near the slope face shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Unroll and place biaxial geogrid parallel to the slope face unless otherwise shown on shop drawings. Biaxial geogrids may be cut to the required width prior to unrolling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extend the geogrid and any required turf reinforcement mat beyond the slope face by the amount required for the wrapped face and for anchorage at the top of the wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Place the structural geogrid over the horizontal leg of the facing units. The transverse bar of uniaxial geogrids or the edge of biaxial geogrids shall be positioned immediately behind vertical face of the unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Place the structural geogrid across the horizontal leg and up the inside of the facing form. Drape the anchorage length of the structural geogrid over the top of the facing form during placement and compaction of the face fill and reinforced backfill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Place the face backing biaxial facing geogrid, geotextile and/or the turf reinforcement mat inside the wire facing form anchored into the fill top and bottom as shown on the shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | After placement of geogrid and any required face wrap, place seven wire support struts on approximately 20 inch (500 mm) centers connecting the upper horizontal wire on the face of facing form to the transverse wire at the rear of the facing form. Place one of the support struts at each end of the facing unit between the outer two vertical wires. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pull the geogrid taut to remove slack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stake or pin the geogrid near the ends as required to maintain alignment and tension during filling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Place a minimum of 3 inches (75 mm) of fill between any overlapping layers of geogrid where overlapping occurs behind curves and corners of the slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Rubber tired vehicles may travel on the geogrid at low speeds, less than 5 miles per hour (10 km/hr). Turning of vehicles should be avoided to prevent dislocation or damage to the geogrid and the connected wall facing units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Tracked vehicles shall not be operated directly on the geogrid. A minimum of 8 inches (200 mm) of fill cover over the geogrid is required for operation of tracked construction vehicles in the reinforced zone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Place reinforced backfill material and compact to a maximum 9 inches (225 mm) deep lifts. Compact to minimum of 95 percent Standard Proctor Dry Density in accordance with ASTM D 698 to within 3 feet (1 m) of the slope face. Compact the near-face zone using a minimum of three passes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use only hand operated compaction equipment within 3 feet (1 m) of the slope face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not perform soil density testing within 3 feet (1 m) of the slope face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Place geotextile separator and stone or plantable face fill in the zone designated on the shop drawings and compact with hand operated equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Place and compact subsequent lifts of fill to the level of the next layer of geogrid reinforcement. Smooth and level (or slope as shown on drawings) to ensure geogrid lays flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shape the slope face above the lower level of geogrid reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pull any required slope wrapping geogrid and turf reinforcement mat up the slope and over the compacted fill to the distance shown on the shop drawings and stake or anchor as required to maintain alignment and tension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Repeat geogrid and fill placement procedures to top of slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Place, stake and anchor turf reinforcement mat on slope face as shown on shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Testing and Inspection will be provided by the Owners Testing Agency as specified in Section 01400 Testing and Inspection Services. Notify the Architect 72 hours in advance of testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Testing and Inspection shall be provided by an independent laboratory provided by the Contractor and acceptable to the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Perform laboratory material tests in accordance with ASTM D 698. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Perform in place compaction tests in accordance with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Density Tests: ASTM D 1556, ASTM D 2167, or ASTM D 2922 as appropriate for material tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Moisture Tests: ASTM D 3017. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Frequency of Tests: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Subgrade Soil: A minimum of one test per 1000 SF (100 SM) of surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Reinforced Backfill: Provide one test for every 50 CY (40 CM) of fill placed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||