| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of CertainTeed Corp., Pipe and Foundation Products, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
P.O. Box 860 Valley Forge PA 19482 Tel: (610)341-6950 Fax: (610) 341-6837 E-mail: www.certainteed.com/certainteed/contactusprof.htm Web: www.certainteed.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
This specification includes Form-A-Drain system that functions as: Formwork for footings. Foundation drainage system. Radon gas evacuation system. The Form-A-Drain system conforms to "Model Standards and Techniques for Control of Radon in New Residential Buildings" - Environmental Protection Agency (EPA), and is the subject of BOCA Research Report Number 95-37, dated 1995 and renewed annually. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Foundation Drainage System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Perimeter Radon Gas Evacuation System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02300 - Earthwork: Excavating for site subdrainage system piping, surrounding filter aggregate and filter fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 02630 - Storm Drainage: Connection to drainage system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 03300 - Cast-In-Place Concrete: Concrete for foundations and footings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section _______ - _________________: Vertical Stack piping for radon vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 2729 - Standard Specification for Poly(Vinyl Chloride) (PVC) Sewer Pipe and Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM F 405 - Standard Specification for Corrugated Polyethylene (PE) Tubing and Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM F 891 - Standard Specification for Coextruded Poly(Vinyl Chloride) (PVC) Plastic Pipe with a Cellular Core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | EPA 402R94009 - Model Standards and Techniques for Control of Radon in New Buildings; Environmental Protection Agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perimeter Radon Evacuation System: Provide products that can be assembled into system that meets requirements of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | EPA 402R94009. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide test reports from independent testing laboratory supporting compliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate layout of system; include all components specified in manufacturer's descriptive literature or installation instructions, and components indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products horizontally with slotted sides down, on pallets off the ground in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not store in direct sunlight or in high heat environment exceeding 150 degrees F (66 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: CertainTeed Corp., Foundation and Pipe Products, which is located at: 750 E. Swedesford Rd. P. O. Box 860 ; Valley Forge, PA 19482; Toll Free Tel: 800-233-8990; Fax: 610-341-7940; Email: request info; Web: www.certainteed.com/CertainTeed/Undefined/Foundations | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Unless otherwise specified for an individual product or material, supply all products specified in this section from the same manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Linear Components: Polyvinyl chloride (PVC) containing post-consumer recycled plastic materials, extruded in closed-channel cross-section, with slot perforations along length to permit moisture migration, 12 foot (3.65 m) lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Load Deflection and Impact Resistance: Comply with requirements of ASTM F 891 for Type PS 25 PVC pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flow Characteristics: Meet or exceed the flow characteristics of 4 inch (100 mm) diameter corrugated polyethylene slotted pipe conforming to ASTM F 405, when subjected to 30-7/8 inch (770 mm) pressure head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: Form-A-Drain Part LN124, size 2-1/4 inches (57 mm) wide by 4 inches (101 mm) deep, single-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Form-A-Drain Part LN126, size 2-1/4 inches (57 mm) wide by 6 inches (152 mm) deep, dual-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Form-A-Drain Part LN128, size 2-1/4 inches (57 mm) wide by 8 inches (203 mm) deep, dual-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Form-A-Drain Part LN1210, size 1-1/2 inches (38 mm) wide by 10 inches (254 mm) deep, dual-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fittings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Extruded polyvinyl chloride (PVC) or molded polypropylene (PP) in profiles and shapes as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Coupling: Extruded PVC, Form-A-Drain Part XCPLx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Coupling with hole: Molded PP, Form-A-Drain Part COUPx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 90-degree corner coupling: Molded PP, Form-A-Drain Part CN90x. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 45-degree corner coupling: Extruded PVC, Form-A-Drain Part CN45x. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Outlet, 4 inch diameter stub: Extruded PVC base with molded PP outlet, Form-A-Drain Part OUT4x. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Double outlet, 4 inch diameter stubs: Extruded PVC base with molded PP outlets, Form-A-Drain Part DOF4x. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 90-degree vertical "L": Extruded PVC, Form-A-Drain Part VL90x. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 90-degree vertical "T": Extruded PVC, Form-A-Drain Part VTEEx. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: As required for linear components specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade stake: Form-A-Drain Part GS018, length 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade stake: Form-A-Drain Part GS030, length 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Spacer strap: Form-A-Drain Part SS416, width 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Spacer strap: Form-A-Drain Part SS416, width 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Spacer strap: Form-A-Drain Part SS420, width 20 inches (510 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Spacer strap: Form-A-Drain Part SS424, width 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Spacer strap: Form-A-Drain Part SS820, width 20 inches (510 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Spacer strap: Form-A-Drain Part SS824, width 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Fasteners: Steel drill screws of length specified in manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Reinforcing bar: Deformed steel of diameter specified in manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Piping connecting foundation drains to sump pit outlets: PVC, ASTM D 2729, of diameter required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Piping connecting foundation drains to stack vents: PVC, ASTM D 2729, of diameter required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Filter aggregate, bedding materials and filter fabric as specified in Section 02300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify trench cut is ready to receive work and excavations, dimensions, and elevations are as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Hand trim excavations to required elevations. Correct over excavation | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove large stones or other hard matter which could damage drainage system or impede consistent backfilling or compaction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install products in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Lay out system to footing footprint indicated on Drawings; locate fittings in accordance with manufacturer's instructions and as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintain indicated footing widths by installing spacer straps; locate in accordance with manufacturer's instructions and as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Raise top of system to indicated top-of-footing elevations, using reinforcing bars driven through holes in corner couplings into soil; maintain elevations by using grade stakes, located in accordance with manufacturer's instructions and as indicated, driven into soil and screw-fastened to system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Ensure that all required and indicated components are in place, and system is level at indicated top-of-footing elevations, before beginning installation of cast-in-place concrete footings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Installation of cast-in-place concrete footings is specified in Section 03300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Placement of stone fill and filter fabric, specified in Section 02300. Do not displace or damage pipe when compacting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Connection to drainage system as specified in Section 02630. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Request inspection prior to and immediately after placing concrete footings and/or after placing aggregate cover and filter fabric over pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect system and aggregate cover from damage or displacement until backfilling operations begin. | |||||||||||||||||||||||||||||||||||||||||||||||||