| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Advantage Tactile Systems, which is located at: 241 Main St. Suite 100 Buffalo, NY 14203 Toll Free Tel: 800-679-4022 Email: request info Web: www.advantagetactile.com [ Click Here ] for additional information. Advantage Tactile System introduces the latest innovation in metal detectable warning tile. A slip resistant, coated stainless steel detectable warning tile product that combines the easily-installed Cast In Place metal detectable warning tile design with the most superior durability of any product on the market! Stainless steel detectable warning tile is specifically intended to withstand the abuse of heavy equipment such as snow plows, fork lifts and other construction vehicles. A metal detectable warning tile is ideal for northern climates and high traffic areas. Not only have we developed and installed the stainless steel detectable warning tile product throughout the United States of America, we have conducted our own rigorous snow plow tests on our metal detectable warning tile, involving 50 hard passes, with excellent results. With our stainless steel detectable warning tile, we are so confident in the durability of the stainless steel detectable warning tile and the tenacity of the metal detectable warning tile coating, we are pleased to offer an industry leading Ten Year Warranty on our stainless steel detectable warning tile! | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cast-In-Place detectable/tactile warning surface tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Surface Applied detectable/tactile warning surface tiles | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM B 117 - Standard Practice for Operating Salt Spray (Fog) Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 153 - Specification for Zinc-Coating (Hot-Dip) on Iron and Steel Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 501 - Standard Test Method for Relative Resistance to Wear of Unglazed Ceramic Tile by the Taber Abrader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 554 - Standard Test Method for Crazing Resistance of Fired Glazed Whitewares by Autoclave Treatment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynamometer Pull-Meter Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 543 - Standard Practices for Evaluating the Resistance of Plastics to Chemical Reagents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 1037 - Standard Test Methods for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 2486 - Standard Test Method for Scrub Resistance of Wall Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 5420 - Standard Test Method for Impact Resistance of Flat, Rigid Plastic Specimen by Means of a Striker Impacted by a Falling Weight (Gardner Impact). | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM F 2296 - Standard Practice for Determining the Adhesion of Lamination Films to Prints Utilizing Mechanical Stress: Four Different Test Methods Score/Tape, Cross Hatch, X-Cut, and Crease-Folding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM G 155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Non-Metallic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | FS SS-T-308b - Federal Specification for Ceramic Tile, Floor, Wall, and Trim Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | AASHTO - Standard Specifications for Highways and Bridges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Americans with Disabilities Act (ADA) - Title III Regulations, 28 CFR Part 36 ADA STANDARDS FOR ACCESSIBLE DESIGN, Appendix A, Section 4.29.2 DETECTABLE WARNINGS ON WALKING SURFACES. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | California Code of Regulations (CCR) - Title 24, Part 2, Section 205 definition of "Detectable Warning". Section 1117A.4 and 1127B.5 for "Curb Ramps" and Section 1133B.8.5 for "Detectable Warnings at Hazardous Vehicular Areas". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Americans with Disabilities Act (ADA): Cast In Place Detectable/Tactile Warning Surface Tiles shall comply with the detectable warnings on walking surfaces section of the Americans with Disabilities Act (Title III Regulations, 28 CFR Part 36 ADA STANDARDS FOR ACCESSIBLE DESIGN, Appendix A, Section 4.29.2 DETECTABLE WARNINGS ON WALKING SURFACES). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | California Code of Regulations (CCR): Provide only approved DSAAC detectable warning products as provided in the California Code of Regulations (CCR) Title 24, Part 2, Section 205 definition of "Detectable Warning". Section 1117A.4 and 1127B.5 for "Curb Ramps" and Section 1133B.8.5 for "Detectable Warnings at Hazardous Vehicular Areas". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show fabrication details, composite structural system, tile surface profile, sound on cane contact amplification feature, plans of tile placement including joints, and material to be used as well as outlining installation materials and procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Maintenance Instructions: Submit manufacturer's specified installation and maintenance practices for each type of Detectable Warning Surface Tile and accessory required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 3 years experience in the manufacture of Cast In Place Detectable/Tactile Warning Surface Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer certified in writing by Cast In Place Detectable/Tactile Warning Surface Tile manufacturer as qualified for performing installation, and who has successfully completed installations similar in material, design, and extent to that indicated for Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products undercover in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain minimum temperature of 40 degrees F in spaces to receive Surface Applied Detectable/Tactile Warning Surface Tiles for at least 24 hours prior to installation, during installation, and for not less than 24 hours after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Detectable/Tactile Warning Surface Tiles shall be guaranteed in writing for a period of 5 years (minimum) from date of final completion. The guarantee includes defective work, breakage, deformation, fading and loosening of tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Advantage Tactile Systems, which is located at: 241 Main St. Suite 100 ; Buffalo, NY 14203; Toll Free Tel: 800-679-4022; Email: request info; Web: www.advantagetactile.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless Steel Detectable/Tactile Warning Surface Tiles shall have an integral non-slip surface stamped into the stainless steel plate on the top of the domes and in the field surface between the domes. It shall have an ultra violet stabilized coating. The tile shall incorporate an in-line pattern of truncated domes measuring nominal 0.2 inch height, 0.9 inch base diameter, and 0.45 inch top diameter, spaced center-to-center 2.4" as measured on a diagonal and 1.7" as measured side by side. For wheelchair and high heel shoe safety the field area shall consist of an integral non-slip surface (within the stainless steel plate) that measure 0.03 inch above the adjacent surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cast In Place Detectable/Tactile Warning Surface Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Surface Applied Detectable/Tactile Warning Surface Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: Length and Width, nominal size as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 by 12 inches (305 by 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 by 24 inches (610 by 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 by 36 inches (610 by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 24 by 48 inches (610 by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 24 by 60 inches (610 by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Yellow conforming to Federal Color No. 33538. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Light Grey (Federal Color No. 26280). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dark Grey (Federal Color No. 36118). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Onyx Black (Federal Color No. 17038). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pearl White (Federal Color No. 37875). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Brick Red (Federal Color No. 22144). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Ocean Blue (Federal Color No. 15187). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Ochre Yellow (Federal Color No. 23594). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Colonial Red (Federal Color No. 20109). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Performance Standards: Comply with the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slip Resistance of Tile when tested by ASTM C 1028 the combined Wet and Dry Static Co-Efficients of Friction not to be less than 0.80 on top of domes and field area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Chemical Stain Resistance of Tile when tested by ASTM D 543 to withstand without discoloration or staining - saturated calcium chloride, red enamel spray paint, red lipstick, red wax crayon, black liquid ink, chewing gum, mustard, ketchup, urine, coffee, diesel fuel, asphalt, tobacco juice, hydraulic oil and motor oil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Abrasive Wear of Tile when tested by BYK - Gardener Tester ASTM D 2486 with reciprocating linear motion of 37 plus or minus cycles per minute over a 10 inches of travel. The abrasive medium, a 40 grit Norton Metallite sand paper, to be fixed and leveled to a holder. The combined mass of sled, weight and wood block is to be 3.2 lb. Average wear depth shall not exceed 0.010 inch after 1,000 abrasion cycles when measured on the top surface of the dome representing the average of three measurement locations per sample. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Abrasive Wear of Tile when tested by Taber Tester ASTM C 501 and Federal Specifications SS-T-308b with H22 coarse Calibrade Wheels with each testing coupon weighed to the nearest 0.01 gram. Average wear index shall be a minimum of 480 after 1,000 abrasion cycles with ASTM C 501 parameters and 210 with SS-T-308b parameters when measured on the top surface of the dome representing the average of four sample measurements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gardner Impact to Geometry "GE" of the standard when tested by ASTM D 5420 to have a mean failure energy expressed as a function of specimen thickness of not less than 550 in. lbf/in. A failure is noted when a crack is visible in coating or a 3 mm depression on domes for coated tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Accelerated Weathering of Tile when tested by ASTM G 155 for 3,000 hours shall exhibit the following result - E <2.6, as well as no deterioration, fading or chalking of surface of federal yellow color tile (federal No. 33538). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Accelerated Aging and Freeze Thaw Test of Tile and Adhesive System when tested to ASTM D 1037 shall show no evidence of cracking, delamination, warpage, checking, blistering, color change, loosening of tiles or other detrimental defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Salt and Spray Performance of Tile when tested to ASTM B 117 not to show any deterioration or other defects after 1,000 hours of exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Tensile Strength of Concrete Repair and Overlay Materials by Direct Pull-off Method ASTM C 153 tensile bond strength shall not be less than 160 psi | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Determining the Adhesion of Lamination Films to Prints Utilizing Mechanical Stress by Four Different Test Methods - Score/Tape, Cross Hatch, X-Cut, and Crease Folding by ASTM F 2296 not to show any failure of coating delaminating from metal panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Crazing resistance by thermal shock with breaches in coating by ASTM C 554 no failure up to 450 degrees Fahrenheit | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | AASHTO HB-17 single wheel HS20-44 loading "Standard Specifications for Highways and Bridges". The Cast In Place Tile shall be mounted on a concrete platform then subjected to the specified maximum load of 10,400 lbs., corresponding to an 8,000 lb individual wheel load and a 30 percent impact factor. The tile shall exhibit no visible damage at the maximum load of 10,400 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cast-In-Place Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Physical characteristics of the concrete shall be consistent with Section 03300 while maintaining a slump range of 4 - 7 to permit solid placement of the Cast In Place Detectable/Tactile Warning Surface Tile system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Factory-installed plastic protective sheeting must remain in place during the entire installation process to prevent the splashing of concrete onto the finished surface of the tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | It is imperative that the installation technique eliminates any air voids under the tile. Holes in the tile perimeter allow air to escape during the installation process. Concrete will flow through the large holes in each embedment flange on the underside of the tile and will lock the tile solidly into the cured concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Concrete shall be poured and finished true and smooth to the required dimensions and slope prior to the tile placement. Immediately after finishing concrete, the electronic level should be used to check that the required slope is achieved. The tile shall be placed true and square to the curb edge in accordance with the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | The Cast In Place Detectable/Tactile Warning Surface Tiles shall be tamped (or vibrated) into the fresh concrete to ensure that the field level of the tile is flush to the adjacent concrete surface. The embedment process should not be accomplished by stepping on the tile as this may cause uneven setting which can result in air voids under the tile surface. The tile field level (base of truncated dome) should be flush to adjacent surfaces to permit proper water drainage and eliminate tripping hazards between adjacent finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | In cold weather climates it is recommended that the Cast In Place Detectable/Tactile Warning Surface Tiles be set deeper such that the top of domes are level to the adjacent concrete on the top and sides of ramp and that the base of domes to allow water drainage. This installation will reduce the possibility of damage due to snow clearing operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Immediately after placement, the tile elevation shall be checked to adjacent concrete. Ensure that the field surface of the tile is flush with the surrounding concrete and back of curb so that no ponding is possible on the tile at the back side of curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | While concrete is workable, a 3/8 inch radius edging tool shall be used to create a finished edge of concrete, then a steel trowel shall be used to finish the concrete around the tile's perimeter, flush to the field level of the tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | During and after the tile installation and the concrete curing stage, it is imperative that there is no walking, leaning or external forces placed on the tile that may rock the tile causing a void between the underside of tile and concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Following tile placement, review installation tolerances to contract drawings and adjust tile before the concrete sets. Two suitable weights of 25 lb each may be required to be placed on each tile as necessary to ensure solid contact of the underside of tile to concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Following the concrete curing stage, protective plastic wrap is to be removed from the tile surface by cutting the plastic with a sharp knife, tight to the concrete/tile interface. If concrete bled under the plastic, a soft brush shall be used to clean the residue without damage to the tile surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Surface Applied Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coordinate with the Architect to ensure that the surfaces being prepared and fabricated to receive the tiles are constructed correctly and adequately for tile installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Set the tile true and square to the curb ramp area as indicated on the Drawings, so that its location can be marked / traced on the concrete surface. Remove tile when done marking its location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Using a continuous rim diamond blade for concrete mounted on a grinder carefully cut vertically into the concrete following the outline of the tile to a depth of approximately 1/8 inch to 3/16 inch depth around the perimeter. This process is to reduce the risk of broken edges along the exposed finished concrete surface. DO NOT OVERCUT THE CORNERS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Using a continuous rim diamond blade in a circular saw or hand grinder cut vertically into the concrete to create a groove inside 1/4 inch wide and 3/4 inch deep inside of the tile perimeter tracing to accept the return flanges at the perimeter of the tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dry fit the tile to ensure the tile sits properly in the grooved area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Concrete surface to receive the Surface Applied Detectable/Tactile Warning Surface Tile shall be mechanically cleaned with a diamond cup grinder or shot blaster to remove any dirt or foreign material. This cleaning and roughening of the concrete surface should include the entire area to receive the tile. The concrete and tile should then be cleaned with a clean rag soaked in Acetone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Use Armor-Bond adhesive on the backside of the tile. Place a bead of Armor-Bond on the underside around the perimeter of the tile and between domes along the longest dimension of the domes. The contents of 2 tubes minimum should be used for every 2x4 or larger tile. Place tile on prepared surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | With the tile in place, stand on the tile, and using a 1/4 inch drill bit drill through tile into the substraight to a depth of 3". Remove the tile and vacuum or blow the dust from the holes. Install the anchors and place the tile. While standing on tile install the stainless fasteners carefully, DO NOT OVERTIGHTEN THE FASTENERS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Following the installation of the fasteners, the concrete dust should be vacuumed, brushed or blown away from the tile's surface and adjacent concrete. Using Acetone on a rag, wipe the concrete around the tile's perimeter to ensure a clean, dry surface to receive perimeter sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Armor-Seal perimeter caulking sealant should be applied following the sealant manufacturer's recommendations. Tape all perimeter edges of the tile back 1/16" from the tile's perimeter edge and tape the adjacent concrete back 1/2" from the tile's perimeter edge to maintain a straight and even caulking line. Apply sealant around tile perimeter using care to work sealant into any void between the tile and concrete interface. Tool the perimeter caulking with a rounded plastic applicator or spatula to create a cove profile between the tile and adjacent concrete. Remove tape immediately after tooling perimeter caulking sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Do not allow foot traffic on installed tiles until the perimeter caulking sealant has cured sufficiently to avoid tracking. Curing time is weather dependant (average cure time at 75 degrees F is 30 minutes). Adhesive or caulking on the surface of the Advantage Tile can be removed with Acetone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect tiles against damage from rolling loads following installation by covering with plywood or hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean Tactile Tiles not more than four days prior to date scheduled for inspection intended to establish date of substantial completion in each area of project. Clean Tactile Tile by method specified by Tactile Tile manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Comply with manufacturers maintenance manual for cleaning and maintaining tile surface and it is recommended to perform annual inspections for safety and tile integrity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||