| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of DecoTurf; a division of California Product Corporation, which is located at: 150 Dascomb Rd. Andover, MA 01810 Toll Free: 800-225-1141 Phone: 978-623-9980 Fax: 978-623-9960 Email: info@decoturf.com Web: www.decoturf.com California Products Corporation headquarters is located just north of Boston in Andover, Massachusetts. The 168,000 square foot facility houses the corporate offices, manufacturing, warehousing and distribution for the company. The facility was constructed in 2001 and is the most technologically advanced coatings manufacturing operation in the world. With these state-of-the-art production capabilities, California Products can produce over 50,000 gallons of coatings each day and can accommodate 10 truckloads departing simultaneously. DecoTurf is a division of California Products Corporation. California Products is the largest supplier of acrylic sport surfacing systems in the world. DecoTurf offers the best-known tennis court surfaces in the world. Our surfaces are selected for use at the world's most prestigious tournaments including the 2004 Olympic Games in Athens, and at the USTA National Tennis Center, site of the US Open since 1978. Deco offers numerous multi-layer tennis court systems and has a well-established network of Authorized Applicators around the world. When you're playing, make sure you're on DecoTurf, Tennis Surface of Champions. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic surfacing for tennis courts. (DecoTurf only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Athletic surfacing for tennis courts. (Pro DecoTurf only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Athletic surfacing for tennis courts. (DecoColor only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Athletic surfacing for tennis courts. (DecoColor over DecoTurf) | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Athletic surfacing. (DecoColor MP only) | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Athletic surfacing. (DecoColor MP over DecoTurf) | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Acrylic surfacing for roller sports rinks. (DecoStreetIce) | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Decorative coating for high-wear surfaces. (Acrylotex) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-in-place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 02740 - Flexible Pavement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 02741 - Hot-Mix Asphalt Pavement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 02760 - Paving Specialties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07180 - Traffic Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 11480 - Athletic, Recreational, and Therapeutic Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Sport Builders Association (ASBA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | California Safe Drinking Water And Toxic Enforcement Act: Proposition 65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | National Asphalt Paving Association (NAPA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | State of California Code of Regulations: California Waste Extraction Test (WET). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | U.S. Toxic Substances Control Act (TSCA): Inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | USA Hockey InLine - Regulations for rink dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each component to be used, including but not limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cleaning and maintenance instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide shop drawings indicating details of preparation and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Applicator Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Certificates: Authorized Applicator certificate from the surface system manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Reference List: From the installer of at least 5 projects of similar scope done in each of the past 3 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Batch Number: Of each product used on the site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Soil Sterilant: Proposed sterilant for approval by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Color Selection Submittals: Submit manufacturer's standard color charts for selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System manufacturer shall provide documentation that the surface to be installed has been approved for use for roller sports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | System manufacturer shall be a member of the ASBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | A manufacturer's representative shall be available to help resolve material questions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer shall be regularly engaged in construction and surfacing of acrylic play courts or similar surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer shall be an Authorized Applicator of the specified surface system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installer shall be a builder member of the ASBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Single Source Requirements: To the greatest extent possible surface coatings products shall be supplied by a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by manufacturer. Protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's labeled packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING AND SCHEDULING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Provide manufacturer's standard one year limited warranty for materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: DecoTurf; A Division of California Products Corp., which is located at: 150 Dascomb Rd. ; Andover, MA 01810; Toll Free Tel: 800-225-1141; Tel: 978-623-9980; Fax: 978-623-9960; Email: request info; Web: www.decoturf.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ATHLETIC SURFACING FOR TENNIS COURTS (DECOTURF ONLY) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic Surfacing For Tennis Courts: DecoTurf System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: DecoTurf System applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: DecoTurf System applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acrylic Filler Course: Single coat of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Coarse Rubber Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Coarse Rubber Course: Single course of DecoTurf II 920-30 No. 63075 Dark Gray, coarse rubber, an acrylic latex coating containing specially graded rubber particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Coarse Rubber Course: Two course of DecoTurf II 920-30 No. 63075 Dark Gray, coarse rubber, an acrylic latex coating containing specially graded rubber particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Fine Rubber Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Fine Rubber Course: Two coats of DecoBase II 920-06, an acrylic latex coating containing fine rubber aggregates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Fine Rubber Course: Three coats of DecoBase II 920-06, an acrylic latex coating containing fine rubber aggregates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Texture Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Texture Course: DecoColor MP Classic 920-27, a multi-purpose acrylic color concentrate mixed with approved silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Texture Course: DecoBase I 920-05, ready-mixed, sand filled coating blended with DecoColor MP Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | DecoColor MP Classic Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | DecoColor MP Classic Color: 62650 Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | DecoColor MP Classic Color: 62651 Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | DecoColor MP Classic Color: 62652 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | DecoColor MP Classic Color: 62620 Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | DecoColor MP Classic Color: 62625 America's Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | DecoColor MP Classic Color: 62630 Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | DecoColor MP Classic Color: 62660 Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | DecoColor MP Classic Color: 62683 US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | DecoColor MP Classic Color: 62653 US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | DecoColor MP Classic Color: 62665 Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12) | DecoColor MP Classic Color: 62666 Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13) | DecoColor MP Classic Color: 62670 Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Finish Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Finish Course: Single coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Finish Course: Double coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Line Marking Paint: California Hi-Hide Line Paint 920-22, 100 percent acrylic resins heavy bodied acrylic latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U.S. Toxic Substances Control Act (TSCA): All components of this product are in compliance with the inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | California Safe Drinking Water And Toxic Enforcement Act (Proposition 65): Components of this product are on the California Proposition 65 lists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the International Tennis Federation (ITF). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the United States Tennis Association (USTA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Inner Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Inner Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Inner Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Inner Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Inner Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Inner Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inner Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inner Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inner Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Inner Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Inner Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Inner Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Inner Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Outer Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Outer Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Outer Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Outer Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Outer Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Outer Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Outer Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Outer Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Outer Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Outer Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Outer Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Outer Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Outer Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Playing Surface Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Playing Surface Finish: Slow speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Playing Surface Finish: Medium speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Playing Surface Finish: Fast speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ATHLETIC SURFACING FOR TENNIS COURTS (PRO DECOTURF ONLY) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic Surfacing For Tennis Courts: Pro DecoTurf System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: Pro DecoTurf System applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: Pro DecoTurf System applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Coarse Rubber Course: Three courses (Pro DecoTurf) of DecoTurf II 920-30 No. 63075 Dark Gray, coarse rubber, an acrylic latex coating containing specially graded rubber particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Fine Rubber Course: Three coats of DecoBase II 920-06, an acrylic latex coating containing fine rubber aggregates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Texture Course: DecoColor Plus 920-37, ready-mixed, sand filled coating blended with DecoColor MP Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | DecoColor Plus Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | DecoColor Plus Color: 63720 Summer Red Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | DecoColor Plus Color: 63725 America's Red Clay Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | DecoColor Plus Color: 63730 Adobe Tan Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | DecoColor Plus Color: 63750 Spring Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | DecoColor Plus Color: 63751 Winter Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | DecoColor Plus Color: 63752 Forest Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | DecoColor Plus Color: 63760 Royal Blue Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | DecoColor MP Classic Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | DecoColor MP Classic Color: 62650 Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | DecoColor MP Classic Color: 62651 Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12) | DecoColor MP Classic Color: 62652 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13) | DecoColor MP Classic Color: 62620 Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14) | DecoColor MP Classic Color: 62625 America's Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15) | DecoColor MP Classic Color: 62630 Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16) | DecoColor MP Classic Color: 62660 Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17) | DecoColor MP Classic Color: 62683 US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18) | DecoColor MP Classic Color: 62653 US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19) | DecoColor MP Classic Color: 62665 Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20) | DecoColor MP Classic Color: 62666 Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21) | DecoColor MP Classic Color: 62670 Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Finish Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Finish Course: Single coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Finish Course: Double coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Line Marking Paint: California Hi-Hide Line Paint 920-22, 100 percent acrylic resins heavy bodied acrylic latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U.S. Toxic Substances Control Act (TSCA): All components of this product are in compliance with the inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | California Safe Drinking Water And Toxic Enforcement Act (Proposition 65): Components of this product are on the California Proposition 65 lists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the International Tennis Federation (ITF). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the United States Tennis Association (USTA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Inner Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Inner Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Inner Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Inner Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Inner Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Inner Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inner Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inner Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inner Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Inner Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Inner Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Inner Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Inner Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Outer Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Outer Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Outer Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Outer Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Outer Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Outer Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Outer Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Outer Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Outer Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Outer Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Outer Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Outer Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Outer Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Playing Surface Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Playing Surface Finish: Slow speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Playing Surface Finish: Medium speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Playing Surface Finish: Fast speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ATHLETIC SURFACING FOR TENNIS COURTS (DECOCOLOR ONLY) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic Surfacing For Tennis Courts: DecoColor System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: DecoColor System applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: DecoColor System applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acrylic Filler Course: Single coat of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Texture Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Texture Course: DecoColor MP Classic 920-27, a multi-purpose acrylic color concentrate mixed with approved silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Texture Course: DecoBase I 920-05, ready-mixed, sand filled coating blended with DecoColor MP Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | DecoColor MP Classic Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | DecoColor MP Classic Color: 62650 Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | DecoColor MP Classic Color: 62651 Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | DecoColor MP Classic Color: 62652 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | DecoColor MP Classic Color: 62620 Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | DecoColor MP Classic Color: 62625 America's Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | DecoColor MP Classic Color: 62630 Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | DecoColor MP Classic Color: 62660 Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | DecoColor MP Classic Color: 62683 US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | DecoColor MP Classic Color: 62653 US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | DecoColor MP Classic Color: 62665 Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12) | DecoColor MP Classic Color: 62666 Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13) | DecoColor MP Classic Color: 62670 Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Texture Course: DecoColor Plus 920-37, ready-mixed, sand filled coating blended with DecoColor MP Classic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | DecoColor Plus Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | DecoColor Plus Color: 63720 Summer Red Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | DecoColor Plus Color: 63725 America's Red Clay Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | DecoColor Plus Color: 63730 Adobe Tan Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | DecoColor Plus Color: 63750 Spring Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | DecoColor Plus Color: 63751 Winter Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | DecoColor Plus Color: 63752 Forest Green Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | DecoColor Plus Color: 63760 Royal Blue Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | DecoColor MP Classic Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | DecoColor MP Classic Color: 62650 Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11) | DecoColor MP Classic Color: 62651 Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12) | DecoColor MP Classic Color: 62652 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13) | DecoColor MP Classic Color: 62620 Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14) | DecoColor MP Classic Color: 62625 America's Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15) | DecoColor MP Classic Color: 62630 Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16) | DecoColor MP Classic Color: 62660 Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17) | DecoColor MP Classic Color: 62683 US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18) | DecoColor MP Classic Color: 62653 US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19) | DecoColor MP Classic Color: 62665 Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20) | DecoColor MP Classic Color: 62666 Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21) | DecoColor MP Classic Color: 62670 Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Finish Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Finish Course: Single coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Finish Course: Double coat of DecoColor MP Classic 920-27, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Line Marking Paint: California Hi-Hide Line Paint 920-22, 100 percent acrylic resins heavy bodied acrylic latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U.S. Toxic Substances Control Act (TSCA): All components of this product are in compliance with the inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | California Safe Drinking Water And Toxic Enforcement Act (Proposition 65): Components of this product are on the California Proposition 65 lists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | State of California Code of Regulations California Waste Extraction Test (WET). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the International Tennis Federation (ITF). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the United States Tennis Association (USTA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Court Layouts and Dimensions: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Inner Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Inner Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Inner Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Inner Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Inner Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inner Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inner Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inner Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Inner Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Inner Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Inner Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Inner Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Inner Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Outer Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Outer Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Outer Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Outer Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Outer Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Outer Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Outer Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Outer Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Outer Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Outer Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Outer Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Outer Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Outer Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Playing Surface Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Playing Surface Finish: Slow speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Playing Surface Finish: Medium speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Playing Surface Finish: Fast speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ATHLETIC SURFACING (DECOCOLOR MP SYSTEM ONLY) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic Surfacing For Tennis Courts: DecoColor MP System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: DecoColor MP System applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: DecoColor MP System applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acrylic Filler Course: Single coat of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Texture Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Texture Course: DecoBase I 920-05, ready-mixed, sand filled coating blended with DecoColor MP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Texture Course: DecoColor Plus 920-37, ready-mixed, sand filled coating blended with DecoColor MP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Finish Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Finish Course: Single coat of DecoColor MP, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Finish Course: Double coat of DecoColor MP, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Line Marking Paint: California Hi-Hide Line Paint 920-22, 100 percent acrylic resins heavy bodied acrylic latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the International Tennis Federation (ITF). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the United States Tennis Association (USTA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Court Layouts and Dimensions: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Inner Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Inner Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Inner Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Inner Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Inner Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inner Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inner Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inner Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Inner Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Inner Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Inner Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Inner Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Inner Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Outer Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Outer Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Outer Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Outer Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Outer Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Outer Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Outer Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Outer Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Outer Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Outer Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Outer Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Outer Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Outer Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Playing Surface Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Playing Surface Finish: Slow speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Playing Surface Finish: Medium speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Playing Surface Finish: Fast speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ATHLETIC SURFACING (DECOCOLOR MP SYSTEM OVER DECOTURF SYSTEM) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Athletic Surfacing For Tennis Courts: DecoColor MP System over DecoTurf System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: DecoColor MP System over DecoTurf System applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: DecoColor MP System over DecoTurf System applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acrylic Filler Course: Single coat of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Coarse Rubber Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Coarse Rubber Course: Single course of DecoTurf II 920-30 No. 63075 Dark Gray, coarse rubber, an acrylic latex coating containing specially graded rubber particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Coarse Rubber Course: Two course of DecoTurf II 920-30 No. 63075 Dark Gray, coarse rubber, an acrylic latex coating containing specially graded rubber particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Fine Rubber Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Fine Rubber Course: Two coats of DecoBase II 920-06, an acrylic latex coating containing fine rubber aggregates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Fine Rubber Course: Three coats of DecoBase II 920-06, an acrylic latex coating containing fine rubber aggregates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Texture Course: DecoBase I 920-05, ready-mixed, sand filled coating blended with DecoColor MP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Texture Course: DecoColor Plus 920-37, ready-mixed, sand filled coating blended with DecoColor MP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Finish Course: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Finish Course: Single coat of DecoColor MP, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Finish Course: Double coat of DecoColor MP, without silica sands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Line Marking Paint: California Hi-Hide Line Paint 920-22, 100 percent acrylic resins heavy bodied acrylic latex paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U.S. Toxic Substances Control Act (TSCA): All components of this product are in compliance with the inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | California Safe Drinking Water And Toxic Enforcement Act (Proposition 65): Components of this product are on the California Proposition 65 lists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | State of California Code of Regulations California Waste Extraction Test (WET). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Layouts, Dimensions and Color Configurations: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the International Tennis Federation (ITF). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Layouts, Dimensions and Color Configurations: In compliance with minimum suggested enclosure sizes set forth by the United States Tennis Association (USTA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Court Layouts and Dimensions: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Inner Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Inner Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Inner Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Inner Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Inner Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Inner Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Inner Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Inner Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Inner Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Inner Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Inner Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Inner Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Inner Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Outer Court Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Outer Court Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Outer Court Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Outer Court Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Outer Court Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Outer Court Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Outer Court Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Outer Court Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Outer Court Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Outer Court Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Outer Court Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Outer Court Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Outer Court Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Playing Surface Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Playing Surface Finish: Slow speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Playing Surface Finish: Medium speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Playing Surface Finish: Fast speed of play. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | ACRYLIC SURFACING FOR ROLLER SPORTS RINKS (DECOSTREETICE SYSTEM) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acrylic Surfacing For Roller Sports Rinks: DecoStreetIce System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Application: DecoStreetIce applied over concrete substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: DecoStreetIce applied over asphalt substrates prepared within manufacturer's tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concrete Primer: Ti-Coat 63903 and 63904 two part water based epoxy primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Patching Mix: California Court Patch Binder 920-39, acrylic patching for 1/8 inch - 1-1/2 inch voids (3 mm - 39 mm); 100 percent acrylic resin blended with Portland Cement and silica sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Crack Filler: California DecoCrack Filler 64061, 100 percent acrylic resin filled with sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Crack Filler Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Crack Filler Color: California Crack Filler No. 5080 Neutral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Crack Filler Color: California Crack Filler No. 5040 Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Crack Filler Color: California Crack Filler No. 5060 Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Acrylic Filler Course: Two coats of California Acrylic Resurfacer 920-29, 100 percent acrylic filler shall be blended with approved silica sand at the job site, 100 percent acrylic resin (no vinyl copolymerization constituent); contains less than 3.5 percent attapulgite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acrylic Color Playing Surface: Two coats of DecoStreetIce S/I-3, full-bodied, 100 percent acrylic latex resins (no vinyl copolymerization constituent). Final wear surface containing silica sand added at the job site is not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Line Marking Paint: California In-Line Hockey Stripe Hi-Hide Line Paint 920-22, 100 percent acrylic resins (containing no alkyds or vinyl constituents). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Line Texturing: Shall match playing surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U.S. Toxic Substances Control Act (TSCA): All components of this product are in compliance with the inventory listing requirements of the U.S. Toxic Substances Control Act (TSCA) Chemical Substance Inventory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | California Safe Drinking Water And Toxic Enforcement Act (Proposition 65): Components of this product are on the California Proposition 65 lists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Layouts, Dimensions and Color Configurations: Line painting in accordance with ASBA and USA Hockey InLine guidelines, 2 inches (51 mm) wide and as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Playing Surface Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Playing Surface Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Playing Surface Color: Ice Blue 60368. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Playing Surface Color: Sharkskin Gray 60376. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Playing Surface Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Line Paint Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Line Paint Color: White 6020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Line Paint Color: Red 6080. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Line Paint Color: Yellow 6040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Line Paint Color: Blue 6014. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Line Paint Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Line Paint Color: Orange 6000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Line Paint Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Heavy Duty Topcoat: Play areas with concentrated wear areas, such as a goalie's crease and face-off circles, shall receive an extra coat of DecoStreetIce acrylic color surfacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | DECORATIVE COATING FOR HIGH-WEAR SURFACES (ACRYLOTEX SYSTEM) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decorative Coating For High-Wear Surfaces: Acrylotex System as manufactured by DecoTurf; a division of California Product Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Acrylotex System over asphalt or concrete substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Crack Filler: Deco Crack Filler 64061. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | DecoColor MP Classic 920-27. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Acrylotex 66595. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Materials Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 CFR 1303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 16 CFR 1500.121. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Certified completion of at least 1000 hours of QUV testing for UV stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Non-flammable and VOC content of less than 100g/ltr measured by EPA method 24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Olympic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Spring Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Adobe Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Summer Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: US Open Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Stone Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Winter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Royal Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Forrest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: Tour Purple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Color: US Open Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Color: American Red Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | If substrate preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Commencement of installation constitutes acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surfaces: Clean surfaces of loose dirt, oil, grease, leaves, and other debris and treat surfaces with manufacturer approved product in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Holes and Cracks: Thoroughly rout holes and cracks of dirt, debris and loose impediments and apply Owner approved soil sterilant, 14 days prior to Court Patch Binder in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Depressions: Depressions holding enough water to cover a nickel shall be filled with Court Patch Binder Patching Mix as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Prior to application of Acrylic Resurfacer courts shall be flooded and drained. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Areas holding enough water to cover a nickel shall be marked and defined. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | After defined areas are dry, prime with tack coat mixture of Court Patch Binder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | After tack coat has dried, spread Court Patch Binder mix true to grade using a straight edge (never a squeegee) for strike off. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Trowel or float the patch so that the texture matches the surrounding area. Never add water to mix. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Light misting on surface and edges to feather-in is allowed as needed to maintain workability. Allow to dry thoroughly and cure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Acrylic Resurfacer may be used to pre-coat depression and crack/hole repairs to achieve better planarity prior to filler course application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substrate Curing for DecoStreetIce: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | New hot-mix asphalt must be allowed to cure a minimum of six (6) months. If skating is allowed with less than six months cure time, rutting may occur. The hot mix asphalt content must be a minimum of 1/4 inch stone to a 3/8 inch stone, 3/8 inch mix is preferred to reduce the possibility of indention or other unevenness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Under no circumstances shall fine graded aggregates be used in the asphalt hot-mix (commonly referred to as "sand-mix"), as undesirable compaction or rutting may occur. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | The asphalt surface must have a 1 inch in ten feet slope which is not to vary 1/8 inch in 10 feet when measured with a straight edge in any direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Substrate Curing for Acrylotex: New hot-mix asphalt surfaces must be allowed 14 days minimum cure time prior to application. For new Portland cement concrete surfaces, a minimum of 28 days cure time is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Inspector Approval: Before filler course is added, preparation must be approved by an inspector acceptable to the surfacing manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install all components in strict accordance with manufacturer's instructions to achieve recommended thicknesses and surface characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For primer applied over concrete Acrylic Resurfacer Mix must be applied within 3 hours of the Ti-Coat primer application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Scrape off ridges and rough spots in coatings of Acrylic Resurfacer prior to subsequent application of Acrylic Resurfacer, cushion or color surfacing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | No application should be made until the previous application is thoroughly dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Apply additional top coat in areas with concentrated wear, such as a goalie's crease or face-off circles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | CLEANING, MAINTENANCE AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Erect temporary barriers to protect coatings during drying and curing. Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||