| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Key-Link Fencing & Railing and Superior Plastic Products, which is located at: 260 Jalyn Dr. New Holland, PA 17557 Toll Free Tel: 800-633-7093 Fax: 717-355-7129 Email: request info Web: https://superiorplasticproducts.com | http://KeyLinkOnline.com [ Click Here ] for additional information. Key-Link is a leading manufacturer of Aluminum Railing and Fencing for both residential and commercial projects. With multiple product styles to choose from in stock colors, you'll see why Key-Link is the preferred choice for your aluminum fencing needs. Key-Link Fencing & Railing is an affiliate company of Superior Plastic Products located in picturesque Lancaster County PA. and has been in business since the early 1980's. Experience outdoor living as you were meant to. Key-Link Fencing & Railing offers an array of options to surround you with a beautiful, lasting outdoor living space. Offering exceptional versatility and innovative solutions to enhance the enjoyment and safety of your outdoor living space. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Residential fencing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Commercial fencing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Post caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Gate hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 02 20 00 - Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 32 31 23 - Plastic Fences and Gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 03 30 00 - Cast-in-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 05 73 16 - Wire Rope Decorative Metal Railings Aluminum Railings and Balustrades. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 06 63 00 - Plastic Railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Architectural Manufacturers Association (AAMA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AAMA 2604 - Performance Requirements and Test Procedures for High-Performance Organic Coatings on Aluminum Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AAMA 2605 - Performance Requirements and Test Procedures for High-Performance Organic Coatings on Aluminum Extrusions and Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | AAMA 609 and AAMA 610.02 - Cleaning and Maintenance Guide for Architecturally Finished Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM B 247 - Standard Specification for Aluminum and Aluminum Die Forgings, Hand Forgings and rolled Ring Forgings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM B 429 - Standard Specification for Aluminum-Alloy Extruded Structural Pipe and Tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | National Association of Home Builders (NAHB): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NAHB ICC 700-2011 - Practice No. 601.7 No Site-Applied Finishing Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | NAHB ICC 700-2011 - Practice No. 604.1 Recycled Content. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Powder Coating Institute (PCI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | PCI 4000 Certification Program. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | U. S. Green Building Council, LEED Building Design & Construction (BD+C) 2009 (Version 3.0) (LEED v2009). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Details of material and construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Installation methods and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Submit shop drawings for fabrication and installation of ornamental metalwork. Include plans, elevations and detail sections. Indicate materials, methods, finishes and types of joinery, fasteners, anchorages and accessory items. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Delegated Design Submittal: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | For Gates: Including analysis data signed and sealed by the qualified professional engineer responsible for their preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | NAHB ICC 700-2011: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Practice No. 601.7 No Site-Applied Finishing Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Practice No. 604.1 Recycled Content. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm), representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Warranty Documentation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Record Documentation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum 10 years documented experience manufacturing products specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installers Qualifications: Minimum of 3 years documented experience installing systems specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Accepted mock-ups shall be comparison standard for remaining Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Pre-Installation Meeting: Convene a meeting at the project site prior to scheduled commencement of the Work of this Section. Attendees to include the Architect, the Manufacturer's representative, the Contractor, the Installer, and related trades. Review the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Status of other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Project duration. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Field-constructed mock-ups. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Handle and store materials in accordance with manufacturer's instructions and to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products in manufacturer's unopened, properly labeled, original packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store components to avoid damage from moisture, abrasion, and other construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside the manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide with manufacturer's limited lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Key-Link Fencing & Railing and Superior Plastic Products, which is located at: 260 Jalyn Dr.; New Holland, PA 17557; Toll Free Tel: 800-633-7093; Fax: 717-355-7129; Email: request info; Web: https://superiorplasticproducts.com | http://KeyLinkOnline.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Web: https://superiorplasticproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Aluminum: Alloy and temper recommended by aluminum producer and finisher for type of use and finish indicated, and with not less than strength and durability properties of alloy and temper designated below for each aluminum form required. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Extruded Bar and Tube: ASTM B221 (ASTM B221 M), alloy 6063T5/ T52. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Extruded Structural Pipe and Tube: ASTM B429, alloy 6063T832. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Drawn Seamless Tube: ASTM B210 (ASTM B210M), alloy 6063T832. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Plate and Sheet: ASTM B209 (ASTM B209M), alloy 6061T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Die and Hand Forgings: ASTM B Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate (ASTM B 247 M), alloy 6061T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | In order to see visual representations of the fence models, post caps, finish colors and gate hardware, it is best to coordinate the editing of this specification while referring to Key-Link's "Aluminum Fencing" | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | brochure. The brochure is available for viewing and download on ARCAT. https://www.arcat.com/company/key-link-fencing-railing-and-superior-plastic-products-48043-superpla/catalog-viewer/key-link-fencing-railing-aluminum-fencing-11071/1 | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | The Brochure is also at https://keylinkonline.com/key-link-fencing-railing-downloadable-resources/ | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ALUMINUM FENCING - RESIDENTIAL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Extruded Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Rail Legs: 1 inch (25 mm). Rail Depth: 1.125 inches (28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Wall: 0.07 inches (1.78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Posts: 2 inch (51 mm) square. Wall: 0.060 inches (1.52 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vertical Pickets: 5/8 x 5/8 inch (16 x 16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Picket Spacing: 3.79 inches (96.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fence Sections: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Racking 23 inches (584 mm) over fence section. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Flush Top and Bottom Rails: No midrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 202003: Bottom Rail: Flush. Mid Rail: N/A. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm) in increments of 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Picket Top: Through bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 211011: Bottom Rail: Thru. Mid Rail: Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm) in increments of 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 211014: Bottom Rail: Thru. Mid Rail: Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 211051: Bottom Rail: Thru. Mid Rail: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 211054: Bottom Rail: Thru. Mid Rail: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 211111: Bottom Rail: Thru. Mid Rail: Double Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 211114: Bottom Rail: Thru. Mid Rail: Double Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 211151: Bottom Rail: Thru. Mid Rail: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 211154: Bottom Rail: Thru. Mid Rail: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 211211: Bottom Rail: Thru. Mid Rail: Short Picket. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 211251: Bottom Rail: Thru. Mid Rail: Short Picket. Top: Ring and Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 211414: Bottom Rail: Thru. Mid Rail: Short Picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 211454: Bottom Rail: Thru. Mid Rail: Short Picket. Top: Ring and Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Picket Top: Flush bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 212011: Bottom Rail: Flush. Top: Thru Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 212014: Bottom Rail: Flush. Mid Rall: Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 212051: Bottom Rail: Flush. Mid Rall: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 212054: Bottom Rail: Flush. Mid Rall: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 212111: Bottom Rail: Flush. Mid Rall: Double Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 212114: Bottom Rail: Flush. Mid Rall: Double Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 212151: Bottom Rail: Flush. Mid Rall: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 212154: Bottom Rail: Flush. Mid Rall: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 212211: Bottom Rail: Flush. Mid Rall: Short Picket. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 212251: Bottom Rail: Flush. Mid Rall: Short Picket. Top: Ring and Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 212414: Bottom Rail: Flush. Mid Rall: Short Picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 212454: Bottom Rail: Flush. Mid Rall: Short Picket. Top: Ring and Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Alternating Flush Top: Through bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 221022: Bottom Rail: Thru. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 221032: Bottom Rail: Thru. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 221042: Bottom Rail: Thru. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 221122: Bottom Rail: Double Thru. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 221132: Bottom Rail: Double Thru. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 221142: Bottom Rail: Double Thru. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 221322: Bottom Rail: Thru. Short picket. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 221332: Bottom Rail: Thru. Short picket. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 221342: Bottom Rail: Thru. Short picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Alternating Flush Top: Flush bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 222022: Bottom Rail: Flush Bottom. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 222032: Bottom Rail: Flush Bottom. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 222042: Bottom Rail: Flush Bottom. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 222122: Bottom Rail: Double Flush. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 222132: Bottom Rail: Double Flush. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 222142: Bottom Rail: Double Flush. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 222322: Bottom Rail: Flush Bottom. Short picket. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 222332: Bottom Rail: Flush Bottom. Short picket. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 222342: Bottom Rail: Flush Bottom. Short picket. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Flush Top: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 231013: Bottom Rail: Thru. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 57 inches (1448 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 231053: Bottom Rail: Thru. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 57 inches (1448 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 231113: Bottom Rail: Double Thru. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 62 inches (1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 231153: Bottom Rail: Double thru. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 62 inches (1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 231313: Bottom Rail: Thru. Short picket. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 231353: Bottom Rail: Thru. Short picket. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 232013: Bottom Rail: Flush. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 53 inches (1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 232053: Bottom Rail: Flush. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 53 inches (1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 232113: Bottom Rail: Double flush. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 232153: Bottom Rail: Double flush. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 232313: Bottom Rail: Flush. Short picket. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 232353: Bottom Rail: Flush. Short picket. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | In order to see visual representations of the fence models, post caps, finish colors and gate hardware, it is best to coordinate the editing of this specification while referring to Key-Link's "Aluminum Fencing" | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | brochure. The brochure is available for viewing and download on ARCAT. https://www.arcat.com/company/key-link-fencing-railing-and-superior-plastic-products-48043-superpla/catalog-viewer/key-link-fencing-railing-aluminum-fencing-11071/1 | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | The Brochure is also at https://keylinkonline.com/key-link-fencing-railing-downloadable-resources/ | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | ALUMINUM FENCING - COMMERCIAL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Material: Extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Rail Legs: 1.50 inch (38 mm). Rail Depth: 1.25 inches (32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Wall: 0.07 inches (1.78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Posts: 2.5 inch (63.5 mm) square. Wall: 0.065 inches (1.65 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vertical Pickets: 3/4 x 3/4 inches (19 x 19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Picket Spacing: 3.56 inches (90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fence Sections: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Racking 38 inches (965 mm) over fence section. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Flush Top and Bottom Rails: No midrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 402003 Bottom Rail: Flush. Mid Rail: N/A. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm) in increments of 6 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Picket Top: Through bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 411011 Bottom Rail: Thru. Mid Rail: Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm) in increments of 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 411014 Bottom Rail: Thru. Mid Rail: Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 411051 Bottom Rail: Thru. Mid Rail: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 411054 Bottom Rail: Thru. Mid Rail: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 411111 Bottom Rail: Thru. Mid Rail: Double Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 411114 Bottom Rail: Thru. Mid Rail: Double Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 411151 Bottom Rail: Thru. Mid Rail: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 411154 Bottom Rail: Thru. Mid Rail: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 68 inches (1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 411211 Bottom Rail: Thru. Mid Rail: Short Picket. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 411251 Bottom Rail: Thru. Mid Rail: Short Picket. Top: Ring and Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 411414 Bottom Rail: Thru. Mid Rail: Short Picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 411454 Bottom Rail: Thru. Mid Rail: Short Picket. Top: Ring and Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Picket Top: Flush bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 412011 Bottom Rail: Flush. Top: Thru Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 412014 Bottom Rail: Flush. Mid Rall: Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 412051 Bottom Rail: Flush. Mid Rall: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 412054 Bottom Rail: Flush. Mid Rall: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 412111 Bottom Rail: Flush. Mid Rall: Double Thru. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches ( mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 412114 Bottom Rail: Flush. Mid Rall: Double Thru. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 412151 Bottom Rail: Flush. Mid Rall: Ring Top. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 412154 Bottom Rail: Flush. Mid Rall: Ring Top. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 66 to 72 inches (1676 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 64 inches (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 412211 Bottom Rail: Flush. Mid Rall: Short Picket. Top: Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 412251 Bottom Rail: Flush. Mid Rall: Short Picket. Top: Ring and Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 412414 Bottom Rail: Flush. Mid Rall: Short Picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 412454 Bottom Rail: Flush. Mid Rall: Short Picket. Top: Ring and Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Alternating Flush Top: Through bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 421022 Bottom Rail: Thru. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 421032 Bottom Rail: Thru. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 421042 Bottom Rail: Thru. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 59 inches (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 421122 Bottom Rail: Double Thru. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 421132 Bottom Rail: Double Thru. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 421142 Bottom Rail: Double Thru. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 67 inches (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 421322 Bottom Rail: Thru. Short picket. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 421332 Bottom Rail: Thru. Short picket. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 421342 Bottom Rail: Thru. Short picket. Top: Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Alternating Flush Top: Flush bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 422022 Bottom Rail: Flush Bottom. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 422032 Bottom Rail: Flush Bottom. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 422042 Bottom Rail: Flush Bottom. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 55 inches (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 422122 Bottom Rail: Double Flush. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 422132 Bottom Rail: Double Flush. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 422142 Bottom Rail: Double Flush. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 422322 Bottom Rail: Flush Bottom. Short picket. Top: Alternating Spear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 422332 Bottom Rail: Flush Bottom. Short picket. Top: Alternating Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 422342 Bottom Rail: Flush Bottom. Short picket. Top: Alternating Quad. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 72 inches (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Flush Top: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 431013 Bottom Rail: Thru. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 57 inches (1448 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 431053 Bottom Rail: Thru. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 57 inches (1448 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 431113 Bottom Rail: Double Thru. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 62 inches (1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | 431153 Bottom Rail: Double Thru. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 62 inches (1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | 431313 Bottom Rail: Thru. Short picket. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | 431353 Bottom Rail: Thru. Short picket. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | 432013 Bottom Rail: Flush. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 53 inches (1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 432053 Bottom Rail: Flush. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 66 inches (914 to 1676 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 53 inches (1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | 432113 Bottom Rail: Double flush. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | 432153 Bottom Rail: Double flush. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 67 to 72 inches (1702 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | 432313 Bottom Rail: Flush. Short picket. Top: Flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | 432353 Bottom Rail: Flush. Short picket. Top: Ring flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Height Range: 36 to 72 inches (914 to 1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pool Code Minimum Height: 70 inches (1778 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Post Caps and Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Post Cap: Ball Cap. 2 inch (51 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Post Cap: Ball Cap. 2.5 inch (64 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Post Cap: Flat Cap. 2 inch (51 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Post Cap: Flat Cap. 2.5 inch (64 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Concrete Bracket: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Concrete Bracket: 2.5 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Concrete Bracket Trim: 2 inch (51 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Concrete Bracket Trim: 2.5 inch (64 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Post Stiffener: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Post Stiffener: 2.5 inch (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Wall mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Swivel mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Touch-up paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | PCI Certification: An extensive audit program that evaluates a manufacturer's business practices, process elements, equipment, maintenance practices and quality control capabilities. Certified coaters can show, through demonstrated audit performance measurement, that they have the capabilities to correctly clean, coat and cure products to meet manufacturer's recommendations. Certification is not a determination of the quality of the powder coated product that is produced. It strictly certifies that the coater has the capabilities and competencies to produce a high-quality powder coated product. For more detailed information go to https://www.powdercoating.org/page/Certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Powder Coating: AAMA 2604. Certification: PCI 4000. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Gloss White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: Gloss Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Gloss Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color: Textured White. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color: Textured Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color: Textured Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color: Matte White. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color: Matte Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color: Oil Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color: Beige, Brownstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color: Speckled Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color: Redwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Color: Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Color: Kona. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Powder Coating: AAMA 2605. Certification: PCI 4000. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coastal Textured Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Coastal Textured White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Coastal Textured Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Coastal White. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Coastal Oil Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Coastal Gloss Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Coastal Gloss White. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Strong, lightweight aluminum makes an ideal material for a gate. Let us bend, weld, or otherwise shape our aluminum to your exact specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Large gates available to secure your driveway or property's entrance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | ALUMINUM GATES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Custom Swing Gates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Gate Configuration: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Gate Configuration: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Gate Frame Height: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Gate Frame Height: ___ inches (___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Gate Opening Width: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Gate Opening Width: ___ inches (___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Gate Length: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Gate Length: ___ inches (___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Gate Class: I. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Gate Class: II. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Aluminum Frames and Bracing: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Square Extruded-Aluminum Tubes: 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Square Extruded-Aluminum Tubes: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Square Extruded-Aluminum Tubes: __ inches (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Wall Thickness: 0.100-inch (2.54-mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Wall Thickness: 0.125-inch (3.18-mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Wall Thickness: __ inches (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Frame Corner Construction: Welded or assembled with corner fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Adjustable truss rods for panels 5 ft (1.52 m) wide or wider. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Additional Rails: As indicated, complying with requirements for fence rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Infill: Comply with requirements for adjacent fence. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Picket Size, Configuration, and Spacing: Comply with requirements for adjacent fence. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Finish: As specified for adjacent fence. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Custom Horizontal Slide Gates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Gate Configuration: Single leaf. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Gate Configuration: Cantilever with internal rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Gate Configuration: Cantilever with external rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Gate Configuration: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Gate Configuration: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Gate Class: I. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Gate Class: II. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Aluminum Frames and Bracing: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Square Extruded-Aluminum Tubes: 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Square Extruded-Aluminum Tubes: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Square Extruded-Aluminum Tubes: __ inches (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Wall Thickness: 0.100-inch (2.54-mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Wall Thickness: 0.125-inch (3.18-mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Wall Thickness: __ inches (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame Corner Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Welded Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Panels assembled with bolted or riveted corner fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Adjustable truss rods for panels 5 feet (1.52 m) wide or wider. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Overhead Slide Gates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Welded or assembled with corner fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Adjustable truss rods for panels 5 feet (1.52 m) wide or wider. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Additional Rails: As indicated in Drawings, complying with fence rail requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Infill: Comply with adjacent fence requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Picket Size, Configuration, and Spacing: Comply with adjacent fence requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Treillage: Provide pattern indicated between each pair of pickets. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: As specified for adjacent fence. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Gate Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer: D and D Gate Hardware; Solid hinges and latches for gate security. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Other options include drop bolts, magnetic latches, and alarmed latches that let you know (visually or audibly) when the latch is not secure. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Black powder coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: White powder coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hardware includes but is not limited to the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Gate Hinge: TruClose Regular Multi-Adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Maximum Load Capacity: 375 lbs (170 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Horizontal Adjustment: Up to 1-1/8 inches (29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Vertical Adjustment: Up to 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Self-Closing Gate Rating: 55 lbs (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Dimensions: 3-3/4 inch high by 4 inch wide (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Gate Gap Variance: From 7/8 to 1-1/2 inch (22 to 38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Ideal Gate Gap: 1-1/8 (29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Construction: Molded polymer with adjustable stainless steel torsion spring with side legs that wrap around fence post and edge of gate for added strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Gate Hinge: TruClose Heavy Duty Multi-Adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Maximum Load Capacity: 700 lbs (317.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Horizontal and Vertical Adjustment: Up to 3/4 inches (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Self-Closing Gate Rating: 132 lbs (60 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Dimensions: 5 inches (127 mm) high by 7 inches (178 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Gate Gap Variance: From 5/8 inch (178 mm) to 1-3/8 inches (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Ideal Gate Gap: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Construction: Molded polymer with adjustable stainless steel torsion spring with side legs that wrap around fence post and edge of gate for added strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Gate Hinge: TruClose Self-Closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | TruClose Self-Closing Gate Hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Maximum Load Capacity: 700 lbs (317.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Horizontal Adjustment: Up to 1-1/8 inches (29 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Vertical Adjustment: Up to 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Self-Closing Gate Rating: 66 lbs (30 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Dimensions: 5 inches high by 4 inches (102 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Gate Gap Variance: From 7/8 to 1-1/2 inches (22 to 38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Ideal Gate Gap: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Construction: Molded polymer with adjustable stainless steel torsion spring with side legs that wrap around fence post and edge of gate for added strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Gate Hinge: Heavy Duty Self-Closing Stainless Steel Adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Designed for larger, heavier vinyl gates. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Large, enclosed spring provides increased closing power. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Very easy tension adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Horizontally adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Used with 2 inch (51 mm) or larger gate profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Post Flange (HxWxD): 4.5 x 3.25 x 1.25 inches (114 x 83 x 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Gate Flange (HxWxD): 3.5 x 2.75 x 1.25 inches (89 x 70 x 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Material/Color: 304 Series stainless steel/ powder coated black. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Gate Latch: MAGNALatch Alert Child Safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model ML3AVPKA Vertical Pull Safety Latch Alert for Gates 60 inches or Higher. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Key Lockable with re-keyable lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Gate Gap 1/2 to 1-1/2 inches (13 to 38 mm). Provide with spacer if required for larger gaps of 1-1/2 to 2 inches (38 to 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Height: 12-7/16 inches (316 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Includes magnetic latching, visual unlatched alarm and audible unlatched alarm. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Gate Latch: MAGNALatch (Non-Alert) Child Safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model ML3VPKA (Black): | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Vertical Pull: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Gate Gaps: 1/2 to 1-1/2 inch (13 to 38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model ML3TPKA: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Top Pull: 20 inch (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Gate Gaps: 1/2 to 1-1/2 inch (13 to 38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Gate Latch: Lockable. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LLAA, Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model LLAAW, Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Key Lockable. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Gap Variance: 3/8 to 1-3/8 inch (9 to 35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Post Size: Up to 6 inch (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Gate Latch: Lockable Deluxe. Can be keyed to match house keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LLDAB-K. Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model LLDABW-K. Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Key Lockable with re-keyable 6-pin lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Operates/locks both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Gap variance 3/8 to 1-1/4 inch (9 to 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Post Size: 1-1/2 to 6 inches (2386 to 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Gate Latch: Lockable Magnetic. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LLMKABT | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Key Lockable with re-keyable 6-pin lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Operates/locks both sides | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Gap variance 3/8 to 1-1/4 inch (9 to 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Post Size: 1-1/2 to 6 inches (2386 to 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | LokkLatch External Access Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LLB: Lockable Push-Button operates latch from outside the fence. Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model LLBW: Lockable Push-Button operates latch from outside the fence. Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | LokkBolt Key Lockable Security Drop Bolt: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LB118BX-KSA: 18 inches (457 mm) Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model LB118BXW-KSA: 18 inches (457 mm) White. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Model LB124BX-KSA: 24 inches (610 mm) Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Model LB124BXW-KSA: 24 inches (610 mm) White. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Heavy Duty Drop Pin Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LBBPBG: Molded, rust-free plate. Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Gate Handle: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Model LL3GH: Color Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Model LLHBGWT: Color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until conditions have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Verification of Conditions: Examine locations where fencing is to be installed for any conditions detrimental to the proper and timely completion of the work. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare the grade and remove surface irregularities, if any, which may cause interference with the installation of the fence. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Set posts and gate posts for gate openings as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Center and align posts, place concrete around posts and vibrate or tamp for consolidation. Recheck vertical and top alignment of posts and make necessary corrections. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Install gates plumb, level, and secure for full opening without interference. For double gates, install drop rod. Adjust hardware for smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Touch-up, repair, or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Clean the work according to manufacturer's written instructions. Post hole excavations shall be scattered uniformly away from the posts. Clean fence with mild household detergent and rinse well with clean water. Remove mortar from exposed posts using a 10 percent solution of muriatic acid followed immediately by several rinses with clean water. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||