MasterFormat: 95
SpecWizard: customize this spec    Download this Aluminum Fences and Gates Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Alumi-Guard, Inc. Aluminum Fences and Gates
 
         
SECTION 02825
 
         
ALUMINUM FENCES AND GATES
 
         
          ** NOTE TO SPECIFIER **Alumi-Guard, Inc. products.
.
This section is based on the products of Alumi-Guard, Inc., which is located at:
2401 Corporate Blvd.
Brooksville, FL 34604.
Toll Free: (877) 258-6448
Te1: (352) 754-8555
Fax: (354) 544-8442
Email: info@alumi-guard.com
www.alumi-guard.com
[ Click Here ] for additional information.

Alumi-Guard™ is a manufacturer of maintenance free aluminum fencing with nationwide distribution. Alumi-Guard™ was founded upon three basic but very important principles. Our mission is to supply a high quality and durable product for a competitive price with unsurpassed customer service. That means your project can be completed with a high quality product for a fair price on schedule.

Alumi-Guard™ fencing is constructed with heavy wall aluminum extrusions. All of the fencing is finished in Armor-Guard™ TGIC® polyester powder coating. This finish has been tested in Florida's hot, humid, high salt concentrated environment. It surpasses the 3000-hour salt spray test. That is more than double what AAMA mandates. Because Armor-Guard™ powder coating is twice as thick and twice as hard as baked on enamel finishes, it is much more durable and will look attractive for a very long time. Alumi-Guard™ offers a lifetime limited warranty on the finish and workmanship of all its materials.

.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Ornamental Fencing.
 
          B.Ornamental Pool Fencing.
 
          C.Privacy Fencing.
 
          D.Post and Rail Fencing.
 
          E.Gates and Related Hardware.
 
          F.Excavation for Post bases.
 
          G.Concrete Foundations for Posts.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 02300 - Earthwork.
 
          B.Section 03300 - Cast-In Place Concrete.
 
          C.Section 02829 - Electric Gate Operators.
 
          D.Section 11150 - Parking Control Equipment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 276 - Standard Specification for Stainless Steel Bars and Shapes.
 
          B.ASTM B 221 - Specification for Aluminum Alloy Extruded Bars, Rods, Wire Shapes and Tubes.
 
          C.AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate plan layout, spacing of components, post foundation dimensions, hardware anchorage, gates, and schedule of components.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing Products specified in this section with minimum five years documented experience.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Transport, handle, store, and protect products so that they are in undamaged condition when installed.
 
          B.Store products in manufacturer's unopened packaging to protect prefinished aluminum surfaces until ready for installation.
 
          C.Store components off the ground in a dry covered area, protected from adverse weather conditions.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** A limited lifetime warranty is available to home owner's for residential applications only and is not transferable.
 
          A.Manufacturer's Warranty:
          1.Provide manufacturer's 30 year warranty against defects in workmanship. The manufacturer also warrants that the Super Armor-Guard powder coat finish will not chip crack or flake.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Alumi-Guard, Inc.; 2401 Corporate Blvd, Brooksville, FL 34604. ASD. Toll Free: (877) 258-6448. Phone: (352) 754-8555. Fax: (354) 544-8442. Email: info@alumi-guard.com. Web: www.alumi-guard.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Components:
          1.Posts: Aluminum extrusions of 6005-T5 alloy in accordance with ASTM B 221.
          2.Pickets: Aluminum extrusions of 6063-T52 alloy in accordance with ASTM B 221.
          3.Channel: Aluminum extrusions of 6005-T5 alloy in accordance with ASTM B 221.
 
          B.Fasteners:
          1.Screws of 410 and 18-8 stainless steel conforming to ASTM A276, with self-drilling head.
          2.Screws painted to match the finish of fence.
 
          C.Accessories:
          1.Post caps, wall brackets, scrolls, finials, flanges and other miscellaneous hardware fabricated of aluminum or other non-ferrous metal castings.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for concrete post foundations and delete the one not required.
 
          D.Concrete: Type specified in Section 03300.
 
          E.Concrete: ASTM C94/C94M, Option A; Portland Cement, minimum 2,500 psi (17 MPa) strength at 28 days.
          ** NOTE TO SPECIFIER ** The following paragraphs include several fence systems and accessories. Select one or more of the following paragraphs for the fence types required and delete the ones not required. If more than one type is required identify the location of each on the Drawings and/or on the Schedule at the end of this section.
 
          2.3ORNAMENTAL FENCING
          ** NOTE TO SPECIFIER ** Ornamental fencing is available in four grades as specified in the following paragraphs. Select one of the following four paragraphs for the grade required and delete the ones not required.
 
          A.Fencing General:
          1.Residential Grade:
          a.Aluminum Channel Sections: 1 inch deep by 1 inch wide with top 0.062 inch and sidewalls 0.078 inch wall thickness. With decorative top corner.
          b.Pickets 5/8 inch by 5/8 inch with a 0.050 inch wall thickness.
          2.Guardian Grade:
          a.Aluminum Channel Sections: 1 inch deep by 1 inch wide with top 0.062 inch and sidewalls 0.078 inch wall thickness. With decorative top corner.
          b.Pickets 5/8 inch deep by 1 inch wide with a 0.050 inch wall thickness.
          3.Commercial Grade:
          a.Aluminum Channel Sections: 1-1/4 inch deep and 1-1/4 inch wide with top 0.062 inch and sidewalls 0.078 inch wall thickness. With decorative top corner.
          b.Pickets 3/4 inch by 3/4 inch with a 0.050 inch wall thickness.
          4.Concealed Fastener Grade:
          a.Aluminum Channel Sections: 1-1/4 inch deep and 1-1/4 inch wide with top 0.062 inch and sidewalls 0.078 inch wall thickness. With decorative top corner & side cover with .070 inch wall thickness.
          b.Pickets 3/4 inch by 3/4 inch with a 0.050 inch wall thickness.
          5.Industrial Grade:
          a.Aluminum Channel Sections: 1-1/2 inch deep and 1-1/2 inch wide with top 0.070 inch and sidewalls 0.100 inch wall thickness. With beveled top edge.
          b.Pickets 1 inch by 1 inch with a 0.060 inch wall thickness.
          6.Post Length:
          a.As required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground.
          ** NOTE TO SPECIFIER ** Select the Ornamental Fencing Style, Grade and Picket Spacing required as specified from the following paragraphs and delete the ones not required. Note that Newcastle is only available in residential grade fencing. Consider the following installation consideration for ornamental fencing:
- Fencing can be stepped to grade or sloped.
- Flat top fencing can be racked for installation to a maximum slope of 3.5 inches in 12 inches.
- Spear top fencing can be racked for installation to a maximum slope of 4.3 inches in 12 inches.
 
          B.Ornamental Fencing:
          1.Style: Ascot:
          a.Grade:
          ** NOTE TO SPECIFIER ** Select the grade required from the following paragraphs and delete the ones not required.
          1)Residential.
          2)Guardian.
          3)Commercial.
          4)Concealed Fastener.
          5)Industrial.
          b.Channels:
          ** NOTE TO SPECIFIER ** Select the number of channels required from the following paragraphs and delete the ones not required.
          1)2 Channel.
          2)3 Channel.
          3)4 Channel.
          ** NOTE TO SPECIFIER ** Select one of the following 4 Picket Spacing paragraphs for the Grade required and delete those not required. Standard picket spacing fencing is rackable and double punched to permit slope installations.
          c.Residential Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.625 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.625 inches.
          d.Guardian Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          e.Commercial and Concealed Fastener Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.562 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.562 inches.
          f.Industrial Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          ** NOTE TO SPECIFIER ** Post length as required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground. Select the length required for the Grade specified and delete the ones not required.
          g.Panel Length: Inside posts.
          1)Residential and Guardian Nominal 71.37 inches.
          2)Commercial Nominal 68.62 inches.
          3)Concealed Fastener Nominal 68.62 inch.
          4)Concealed Fastener Nominal 93 inch.
          5)Industrial Nominal 96.50 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          h.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          i.Panel Height:
          1)36 inches.
          2)42 inches.
          3)48 inches.
          4)54 inches.
          5)60 inches.
          6)72 inches.
          ** NOTE TO SPECIFIER ** Industrial Grade 84 and 96 inch is only available in 4 channel.
          7)84 inches.
          8)96 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          j.Options:
          1)Rings.
          2)Butterfly Scroll.
          3)Estate Scroll.
          4)Convex Panel.
          5)Concave Panel.
          2.Style: Canterbury.
          a.Grade:
          ** NOTE TO SPECIFIER ** Select the grade required from the following paragraphs and delete the ones not required.
          1)Residential.
          2)Guardian.
          3)Concealed Fastener.
          4)Commercial.
          5)Industrial.
          b.Channels:
          ** NOTE TO SPECIFIER ** Select the number of channels required from the following paragraphs and delete the ones not required.
          1)2 Channel.
          2)3 Channel.
          3)4 Channel.
          ** NOTE TO SPECIFIER ** Select one of the following 4 Picket Spacing paragraphs for the Grade required and delete those not required. Standard picket spacing fencing is rackable and double punched to permit slope installations.
          c.Residential Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.625 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.625 inches.
          d.Guardian Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          e.Commercial and Concealed Fastener Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.562 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.562 inches.
          f.Industrial Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          ** NOTE TO SPECIFIER ** Post length as required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground. Select the length required for the Grade specified and delete the ones not required.
          g.Panel Length: Inside posts.
          1)Residential and Guardian Nominal 71.37 inches.
          2)Commercial Nominal 68.62 inches.
          3)Concealed Fastener Nominal 68.62 inch.
          4)Concealed Fastener Nominal 93 inch.
          5)Industrial Nominal 96.50 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          h.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          i.Panel Height:
          1)36 inches.
          2)42 inches.
          3)48 inches.
          4)54 inches.
          5)60 inches.
          6)72 inches.
          ** NOTE TO SPECIFIER ** Industrial Grade 84 and 96 inch is only available in 4 channel.
          7)84 inches.
          8)96 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          j.Options:
          1)Rings.
          2)Butterfly Scroll.
          3)Estate Scroll.
          4)Convex Panel.
          5)Concave Panel.
          3.Style: Belmont.
          a.Grade:
          ** NOTE TO SPECIFIER ** Select the grade required from the following paragraphs and delete the ones not required.
          1)Residential.
          2)Guardian.
          3)Commercial.
          4)Concealed Fastener.
          5)Industrial.
          b.Channels:
          ** NOTE TO SPECIFIER ** Select the number of channels required from the following paragraphs and delete the ones not required.
          1)2 Channel.
          2)3 Channel.
          3)4 Channel.
          ** NOTE TO SPECIFIER ** Select one of the following 4 Picket Spacing paragraphs for the Grade required and delete those not required. Standard picket spacing fencing is rackable and double punched to permit slope installations.
          c.Residential Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.625 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.625 inches.
          d.Guardian Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          e.Commercial and Concealed Fastener Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.562 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.562 inches.
          f.Industrial Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          ** NOTE TO SPECIFIER ** Post length as required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground. Select the length required for the Grade specified and delete the ones not required.
          g.Panel Length: Inside posts.
          1)Residential and Guardian Nominal 71.37 inches.
          2)Commercial Nominal 68.62 inches.
          3)Concealed Fastener Nominal 68.62 inch.
          4)Concealed Fastener Nominal 93 inch.
          5)Industrial Nominal 96.50 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          h.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          i.Panel Height:
          1)36 inches.
          2)42 inches.
          3)48 inches.
          4)54 inches.
          5)60 inches.
          6)72 inches.
          ** NOTE TO SPECIFIER ** Industrial Grade 84 and 96 inch is only available in 4 channel.
          7)84 inches.
          8)96 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          j.Options:
          1)Convex Panel.
          2)Concave Panel.
          4.Style: Hamilton.
          a.Grade:
          ** NOTE TO SPECIFIER ** Select the grade required from the following paragraphs and delete the ones not required.
          1)Residential.
          2)Guardian.
          3)Commercial.
          4)Concealed Fastener.
          5)Industrial.
          b.Channels:
          ** NOTE TO SPECIFIER ** Select the number of channels required from the following paragraphs and delete the ones not required.
          1)2 Channel.
          2)3 Channel.
          3)4 Channel.
          ** NOTE TO SPECIFIER ** Select one of the following 4 Picket Spacing paragraphs for the Grade required and delete those not required. Standard picket spacing fencing is rackable and double punched to permit slope installations.
          c.Residential Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.625 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.625 inches.
          d.Guardian Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          e.Commercial and Concealed Fastener Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.562 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.562 inches.
          f.Industrial Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          ** NOTE TO SPECIFIER ** Post length as required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground. Select the length required for the Grade specified and delete the ones not required.
          g.Panel Length: Inside posts.
          1)Residential and Guardian Nominal 71.37 inches.
          2)Commercial Nominal 68.62 inches.
          3)Concealed Fastener Nominal 68.62 inch.
          4)Concealed Fastener Nominal 93 inch.
          5)Industrial Nominal 96.50 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          h.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          i.Panel Height:
          1)36 inches.
          2)42 inches.
          3)48 inches.
          4)54 inches.
          5)60 inches.
          6)72 inches.
          ** NOTE TO SPECIFIER ** Industrial Grade 84 and 96 inch is only available in 4 channel.
          7)84 inches.
          8)96 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          9)Options:
          a)Rings.
          b)Butterfly.
          c)Convex Panel.
          d)Concave Panel.
          5.Style: Victoria.
          a.Grade:
          ** NOTE TO SPECIFIER ** Select the grade required from the following paragraphs and delete the ones not required.
          1)Residential.
          2)Guardian.
          3)Commercial.
          4)Concealed Fastener.
          5)Industrial.
          b.Channels:
          ** NOTE TO SPECIFIER ** Select the number of channels required from the following paragraphs and delete the ones not required.
          1)2 Channel.
          2)3 Channel.
          3)4 Channel.
          ** NOTE TO SPECIFIER ** Select one of the following 4 Picket Spacing paragraphs for the Grade required and delete those not required. Standard picket spacing fencing is rackable and double punched to permit slope installations.
          c.Residential Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.625 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.625 inches.
          d.Guardian Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          e.Commercial and Concealed Fastener Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.562 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.562 inches.
          f.Industrial Picket Spacing:
          1)Standard: 3.875 inches.
          2)Royale:
          a)Upper 3.875 inches.
          b)Lower 1.437 inches.
          3)Puppy Picket:
          a)Upper: 3.875 inches.
          b)Lower 18 inches: 1.437 inches.
          ** NOTE TO SPECIFIER ** Post length as required to allow setting of post into the ground with approximately 1-3/4 inches (305 mm) between bottom of panel and ground. Select the length required for the Grade specified and delete the ones not required.
          g.Panel Length: Inside posts.
          1)Residential and Guardian Nominal 71.37 inches.
          2)Commercial Nominal 68.62 inches.
          3)Concealed Fastener Nominal 68.62 inch.
          4)Concealed Fastener Nominal 93 inch.
          5)Industrial Nominal 96.50 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          h.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          i.Panel Height:
          1)36 inches.
          2)42 inches.
          3)48 inches.
          4)54 inches.
          5)60 inches.
          6)72 inches.
          ** NOTE TO SPECIFIER ** Industrial Grade 84 and 96 inch is only available in 4 channel.
          7)84 inches.
          8)96 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          j.Options:
          1)Tri-Ad Finials.
          2)Quad Finials.
          3)Pressed Spear.
          4)Rings.
          5)Scrolls.
          6)Convex Panel.
          7)Concave Panel.
          6.Style: Newcastle I, 3 Rail.
          a.Grade:
          1)Residential.
          b.Picket Spacing: 3.880 inches.
          c.Panel Length: Nominal 71-3/8 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          d.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          e.Panel Height:
          1)36 inches.
          2)48 inches.
          3)54 inches.
          4)60 inches.
          5)72 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          f.Options:
          1)Tri-Ad Finials.
          2)Quad Finials.
          3)Scrolls.
          4)Pressed Spear.
          7.Style: Newcastle II, 3 Rail.
          a.Grade:
          1)Residential.
          b.Picket Spacing: 3.880 inches.
          c.Panel Length: Nominal 71-3/8 inches.
          ** NOTE TO SPECIFIER ** Select the post size(s) and wall thickness required from the following paragraphs and delete the ones not required.
          d.Posts:
          1)2 inch by 2 inch.
          a).062 inch wall thickness.
          b).093 inch wall thickness.
          c).125 inch wall thickness.
          2)2-1/2 inches by 2-1/2 inches.
          a).075 inch wall thickness.
          b).125 inch wall thickness.
          3)3 inches by 3 inches.
          a).125 inch wall thickness.
          4)4 inches by 4 inches.
          a).125 inch wall thickness.
          5)6 inches by 6 inches.
          a).125 inch wall thickness.
          b).250 inch wall thickness.
          ** NOTE TO SPECIFIER ** Select the panel height required from the following paragraphs and delete the ones not required.
          e.Panel Height:
          1)36 inches.
          2)48 inches.
          3)54 inches.
          4)60 inches.
          5)72 inches.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          f.Options:
          1)Tri-Ad Finials.
          2)Quad Finials.
          3)Scrolls.
          4)Pressed Spear.
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete the ones not required.
 
          C.Accessories:
          1.Post Caps:
          a.Standard Post Cap.
          b.Ball Post Cap.
          2.Post Flange.
          3.Wall Brackets.
          4.Swivel Wall Brackets.
 
          D.Ornamental Gates: Provide to match ornamental style specified.
          ** NOTE TO SPECIFIER ** Standard gates are provided in the sizes listed below. Select one of the following paragraphs for the type and size required and delete the ones not required. Consult with manufacturer for custom sizes.
          1.Height:
          a.36 inches.
          b.42 inches.
          c.48 inches.
          d.54 inches.
          e.60 inches.
          f.72 inches.
          g.Custom: _______.
          ** NOTE TO SPECIFIER ** Standard single and double gates are listed below. Select one of the following paragraphs for the type and size required and delete the ones not required. Consult with manufacturer for custom widths. If more than one width is required show the locations of each on the Drawing.
          2.Opening Width: Inside posts.
          a.Single 36 inches.
          b.Single 48 inches.
          c.Single 60 inches.
          d.Single 72 inches.
          e.Single Custom: ________.
          f.Double 36 inches, 72 inch opening.
          g.Double 48 inches, 96 inch opening.
          h.Double 60 inches, 120 inch opening.
          i.Double 72 inches, 144 inch opening.
          j.Double Custom: ________.
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete the ones not required.
          k.Options:
          1)Welded U-Frame.
          2)Tri-Ad Finials.
          3)Quad Finials.
          4)Scrolls.
          5)Pressed Spear.
          6)Rings.
          7)03 Series Arch.
          3.Hardware:
          a.Self Closing Hinges.
          b.Gravity Latch.
          c.Lock bolt for one leaf of double gates.
          d.Single Hole Lock Box.
          e.Double Hole Lock Box.
          f.Magna-Latch.
          ** NOTE TO SPECIFIER ** Privacy fencing is available in four styles as specified in the following paragraphs. Select one of the following paragraphs for the style required and delete the ones not required.
 
          2.4PRIVACY FENCING
 
          A.Privacy Fencing:
          1.Style: Board on Board. With vertical offset design.
          a.Slats: 5 inches wide by 0.050 inch thick.
          b.Rails: 2 inch by 1 inch by 0.100 inch thick.
          ** NOTE TO SPECIFIER ** Select the panel size and length required from the following paragraphs and delete the ones not required.
          c.Panel Size:
          1)Panel 48 inches high, 2-rail, with following length:
          a)72 inches.
          b)96 inches.
          2)Panel 72 inches high, 3-rail, with following length:
          a)72 inches.
          b)96 inches.
          3)Panel 96 inches high, 4-rail, with following length:
          a)72 inches.
          b)96 inches.
          4)Panel 120 inches high, 5-rail, with following length:
          a)72 inches.
          b)96 inches.
          d.Posts: 4 inch by 4 inch, with a 0.125 inch wall t