| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Kenneth Lynch & Sons, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Oxford, CT 06748 Tel: (203) 264-2831 Fax: (203) 264-2833 Email: maria@klynchandsons.com Web: http:// www.klynchandsons.com. [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Animal Statuary: Our lead products are made of 99.5 percent pure lead. Where necessary they are reinforced with brass, bronze or stainless steel to give them the strength that lead does not have. All "Stone" products are actually "Cast Stone" which is a concrete product. Topiary: Made with a stainless steel frame and vinyl coated wire with stainless steel wire and hog rings for fasteners. The stainless steel is then painted green. Fountains & shells, bird baths, raintrees, borders, cisterns and rosettes, planters, urns and finials, pedestals, oriental pieces, masks & plaques, Sundials and Directional Markers: Made of bronze, lead, cast stone or iron, are meant to be ornaments. Within the limits of practicality we try to make our larger sundials reasonably accurate. Weathervanes: Constructed of non-ferrous materials - copper, bronze, aluminum, & stainless steel. Benches: Wooden bench seats are made of Ipe (Tabebuia) wood. The Ipe is naturally antifungal, very dense and very hard. Iron castings are of break resistant Ductile Iron. Wrought Iron benches are hand crafted. Cast Stone benches are made in rubber or fiberglass molds. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Outdoor cast iron benches and site amenities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Outdoor trash receptacles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02885 - Outdoor Sculpture and Ornamental Work: Related furniture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 536 - Standard Specification for Ductile Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 662 - Standard Specification for Polyolefin-Based Plastic Lumber Decking Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop and assembly drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Certificates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Mill Certificate: Supply a certificate from the mill stating that the wood is produced from an IBAMA (Brazilian Institute for the Environment and the Renewal of Natural Resources) registered mill and that the wood is from legally harvested logs as defined under Brazilian Forest Code Law 4771 as regulated by IBAMA and the ITTO (International Timber Trade Organization) guidelines. (IBAMA insures mill compliance with legal guidelines for the management, production and export of tropical timbers). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Foundry Certificates: Supply a certificate from the foundry certifying the ductile iron used in bench standards meets the alloy and grade specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide product in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and installation are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Kenneth Lynch & Sons, which is located at: 114 Willenbrock Rd. ; Oxford, CT 06478; Tel: 203-264-2831; Email: maria@klynchandsons.com; Web: www.klynchandsons.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PRODUCT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 1939 New York World's Fair Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 6737. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 6737A Flower Insert). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model 6737B (Scroll Insert). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 6737C (Armless). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model 6736D (Single Pedestal Leg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model 6737E (Single Pedestal Leg-Armless). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Model 6737F (Grapevine Insert). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 1939 New York World's Fair Bench, Backless: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 6736. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 6736C (Armless). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model 6736D (Grapevine Insert). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 6736E (Flat Seat). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model 6736F (Tree Bench). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Model 6734 - 1939 New York World's Fair Picnic Table: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 7 foot (2130 mm) length | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Model 6732 - Games Table Set: (6737D single pedestal armless bench provided each side). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | 1964 World's Fair Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 6733 (1964 World's Fair Bench). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 6733A (1964 World's Fair Bench with Armrest). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model 6731 (1964 World's Fair Bench Backless). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 6731A (1964 World's Fair Bench Backless with Armrest). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Model 6730 1964 World's Fair Picnic Table: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 7 foot (2130 mm) length | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Model 6735 - Central Park Settee Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model 6735 (Armless). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model 6735B (with Armrest). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Model 6739 - Hoof Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Model 6740 - Hermann Park Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Model 6741 - Backless Bench: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 4 foot (1220 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 5 foot (1520 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 6 foot (1830 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 8 foot (2440 mm) length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Model 6742 - 1939 New York World's Fair Trash Receptacle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Model 6743 - 1939 New York World's Fair Bicycle Rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Model 95B - Metal Trash Receptacle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Large, 33 inches (838 mm) high by 22 inches (559 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Medium, 28 inches (711 mm) high by 21 inches (533 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Small, 30 inches (762 mm) high by 18 inches (457 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Extra small, 21 inches (533 mm) high by 17 inches (432 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standards: Bench standards shall be of cast ductile iron. The tensile strength shall meet a minimum of 65,000 psi (448 MPa ), in accordance with ASTM A536, Grade 65-45-12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | X-Bracing: X-bracing, where required, at the back of the bench shall be fabricated from 3/16 inch by 1-1/4 inches (4.75 mm by 31.75 mm) mild steel only and joined at the center with a 5/16 inch (8 mm) diameter bolt, nut and two washers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bench Slats: Lumber shall be Bethabara (Tabebeuia serratifolia (Vahl) Nicholson) as manufactured by Timber Holdings Ltd., Milwaukee, Wis.; or American White Oak (Quecus alba) FAS grade or equivalent as manufactured by Fitzpatrick & Weller, Ellicottville, NY. White Oak lumber shall be stained with Deckscapes Exterior Waterborne Clear, Oil Based, as manufactured by Sherwin Williams Woodside, NY, or approved equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slat shall be of one continuous piece; no joints will be allowed. Lumber shall be parallel cut without heart center or sap wood and shall be straight grained, maximum slope of grain to be 1:10. Milled surfaces shall be sanded smooth on all four sides and both ends after being worked to the required dimensions. Edges shall be eased to a radius of one-eighth 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wood shall be thoroughly seasoned and shall contain not more than fifteen percent to twenty percent of moisture by weight. Lumber shall be in sound condition, free from worm holes, knots, longitudinal heart cracks, firm or soft sap wood, fungus and deformation (twisting or cupping). Natural drying checks, to a maximum of 1/8 inch (3 mm) in width, will be acceptable. Dimensional tolerance (measured at 20 percent moisture content) shall be plus or minus .08 inch (2 mm) in both width and thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slats shall meet or exceed the mechanical properties as defined by U.S. Forest Product Laboratories testing methods (2 inches standard) as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bending Strength: 22,560 psi (155 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Modulus of Elasticity: 3,140,000 psi (21,650 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | imum Crushing Strength: 13,010 psi (90 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Bench Slats: Lumber shall be recycled plastic lumber complying with ASTM D 662. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Hardware: Bolts, nuts, and washers used to secure slats to standards shall be stainless steel. Anchor bolts used to secure the benches to pavements may be either stainless steel or hot-dipped galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Metal Trash Receptacle (only): Hot dipped galvanized wire mesh with reinforced bands at top and bottom. Bottom pad shall have drain outlet for liquid waste. Eight vertical braces shall be evenly spaced around the perimeter and supported with horizontal interlocking rings for added strength. Basket shall be tapered to permit stacking for storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Identification Plates: Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Identification Plates: Not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Surfaces of the cast iron bench standards, bars and brace rods shall be powder coated with a polyester thermosetting Powder Coating as manufactured by Tiger Drylac, Sherwin Williams or Spraylat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Matt black, Sherwin Williams Polyester UBS2-C0001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Central Park Green, Spraylat PPL956L-50 light standard green polyester low cure full gloss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Black green, Sherwin Williams RAL 6012 UGS8-90031 black/green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Custom Color: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Powder coating shall be applied at a film thickness of 3 to 4 mils (.08 mm to .10 mm) by electrostatic spray process and bake finished per the manufacturer's directions. It shall be applied without voids, tears or cuts that reveal the substrate and shall thoroughly adhere to the metal without peeling when scratched with a pick device or knife blade point. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All surfaces shall first receive hot-iron phosphating treatment prior to finish application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish shall pass the Cross Hatch test per ASTM standard, method B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until grades and landscape have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Benches shall be pre-assembled before being installed in their final location in the work. After assembly, benches shall be installed in their final position and properly secured in place. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Metal trash receptacles shall be installed using a single span of steel chain to secure the receptacle to a stationary object. Fasten one end of chain with S' hook to bottom side of basket. Loop other end of chain around an adjacent stationary object (such as fence post, lamppost or bench). Chain ends shall be secured by installer with properly crimped S' hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Threads of all bolts shall have the ends upset after installation of nuts so as to render the connection vandal resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide touch-up paint at finish such that repair is not visible from a distance of six feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nuts, washers and ends of all bolts shall be painted with touch-up paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||