| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Litchfield Landscape Elements, which is located at: 4 Industrial Dr. Litchfield, MI 49252. Toll Free Te1: (800) 542-5282. Te1: (517) 542-2988. Fax: (517) 542-3939. Web: www.landscapeelements.com. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pittsburgh Shelters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Beam Shelters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02310 - Grading: Finish Grading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 02700 - Bases, Ballasts, Pavements and Appurtenances: Finished surfacing beneath shelters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 03300 - Cast-In-Place Concrete: Concrete piers and footings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 05100 - Structural Metal Framing: Metal framing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 36 - Standard Specification for Carbon Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 325 - Standard Specification for Structural Bolts, Steel, Heat Treated, 120/105 ksi Minimum Tensile Strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 500 - Standard Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Live Load: All structures described within this section are to be designed to withstand a 30 Lb (13.6 Kg) live load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Live Load: All structures described within this section are to be designed to withstand a ___ Lb (_____ Kg) live load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wind Load: All structures described within this section are to be designed to withstand 100 MPH (160.93 km/h) wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wind Load: All structures described within this section are to be designed to withstand ___ MPH (_____ km/h) wind loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit Manufacturer approved shop drawings detailing plan, section and elevation views as necessary to ensure proper field installation procedures. Coordinate shelter erection locations with those listed in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Litchfield Landscape Elements, which is located at: 206 Adamson Industrial Blvd. ; Carrollton, GA 30117; Toll Free Tel: 800-542-5282; Email: request info; Web: www.landscapeelements.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PITTSBURGH SHELTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pittsburgh Gable Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 44 feet (13411mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 64 feet (19507mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 84 feet (25603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 104 feet (31699mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: __4 feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Width: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 30 feet (9144mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pittsburgh Hexagonal Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 28 feet (8534mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 36 feet (10973mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Diameter: 50 feet (15240mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pittsburgh Hip Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 20 feet by 24 feet (6096mm x 7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 20 feet by 44 feet (6096mm x 13411mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 20 feet by 64 feet (6096mm x 19507mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dimensions: 24 feet by 30 feet (7315mm x 9144mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: 24 feet by 50 feet (7315mm x 15240mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Dimensions: 24 feet by 70 feet (7315mm x 21336mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Dimensions: 30 feet by 44 feet (9144mm x 13411mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensions: 30 feet by 64 feet (9144mm x 19507mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dimensions: 30 feet by 84 feet (9144mm x 25603mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Dimensions: __ feet by __ feet (____mm x _____mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pittsburgh Octagonal Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 28 feet (8534mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 36 feet (10973mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Diameter: 50 feet (15240mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Pittsburgh Square Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 12 feet (3658mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 26 feet (7925mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STEEL BEAM SHELTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Beam Gable Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 28 feet (8534mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 36 feet (10973mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 44 feet (13411mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 52 feet (15850mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 60 feet (18288mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: __ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Width: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 30 feet (9144mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Width: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Beam Dutch Hip Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Length: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 48 feet (14630mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 56 feet (17069mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 64 feet (19507mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 72 feet (21946mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Width: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Width: 30 feet (9144mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Width: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Steel Beam Hexagonal Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 28 feet (8534mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 50 feet (15240mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Stretched Hexagon Size: 24 feet by 40 feet (7315mm x 12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stretched Hexagon Size: 24 feet by 60 feet (7315mm x 18288mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Stretched Hexagon Size: 24 feet by 80 feet (7315mm x 24384mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stretched Hexagon Size: 40 feet by 60 feet (12192mm x 18288mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stretched Hexagon Size: 40 feet by 80 feet (12192mm x 24384mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Stretched Hexagon Size: 40 feet by 100 feet (12192mm x 30480mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Steel Beam Octagonal Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 28 feet (8534mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Diameter: 36 feet (10973mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Diameter: 40 feet (12192mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Diameter: 50 feet (15240mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Height at Eave: 96 inches (2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Steel Beam Square Shelter: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diameter: 16 feet (4877mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Diameter: 20 feet (6096mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Diameter: 24 feet (7315mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diameter: 32 feet (9753mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diameter: ___ feet (______mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height at Eave: 90 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Columns: ASTM A 500 structural Tubular Steel (TS) welded to 5/8 inch (15mm) base-plates. Column-to-Hip Beam connection is established via a 1/4 inch (6mm) steel plate cap welded at the top of the column. Each column cap is predrilled with hex nuts welded inside for a mechanical connection to the hip beam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Optional: Round, Stepped, or Quad steel columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Custom column spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hip Beams: ASTM A 500 structural Tubular Steel (TS) with a pre-drilled 1/4 inch (6mm) plate with welded hex nuts at the peak for mechanical attachment to the compression ring. Sidewalls of the hip beams are pre-drilled for mechanical connection with the purlins. Eave end of the hip beam includes a welded "bird-proof "cap closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Compression Ring: Welded steel construction with 3/8 inch (10mm) pre-drilled side plates for mechanical connection to the hip beams, and a 1/8 inch (3mm) bottom cover plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Purlins: ASTM A 500 Structural Steel with pre-drilled 1/4 inch (6mm) plates welded to each end for mechanical connection to the hip beams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration: Single Level. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Configuration: Duo Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Configuration: Tri-Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roof Material: 24 gauge ribbed steel panels attached to the hip beams and purlins with self-tapping screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roof Material: Nominal 2 inch by 6 inch (51mm x 152mm) #2 grade or better southern yellow pine (SYP) tongue & groove (T&G) planking mechanically attached) to pressure treated SYP nailers with 16cc nails. Nailers are mechanically attached to the structural frame of the shelter with TEK screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roof Covering: Pre-cut LITCHTOP 29 gauge steel roof panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Roof Covering: Fiberglass Asphalt Composite Shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Roof Covering: Cedar Shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pitch: 4 Inch per foot rise. (4:12). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pitch: 6 Inch per foot rise. (6:12). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pitch: _ Inch per foot rise. (_:12). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Hardware: All necessary hardware meets or exceeds the requirements of ASTM A 325. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCESSSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cupola. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fretwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Lightning Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Litch-Kicker Paint: Two-component, corrosion resistant, electro-statically applied, coating system oven cured to 400 degrees. Epoxy and Polyurethane formulation with anticorrosive compounds to provide corrosion resistance to the elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Polyester Powder Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | E Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||