MasterFormat: 95
Download this Landscape Stone Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Eden Stone Co. Inc. Landscape Stone
 
         
SECTION 02950
 
         
LANDSCAPE STONE
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Eden Stone Co. Inc.; products.
.
This section is based on the products of Eden Stone Co. Inc., which is located at:
W4520 Lime Rd.
Eden, WI 53019-1108
Tel: 920-477-2521
Fax: 920-477-7000
Email: info@edenstone.net
Web: www.edenstone.net
          [ Click Here ] for additional information.

Eden Stone operates seven quarries throughout Wisconsin to deliver some of the most unique stone products in the world. There are two quarries in the Valders area, including the largest covering about 150 acres. It is located in east-central Wisconsin between Lake Winnebago and Lake Michigan about 70 miles north of Milwaukee. The Eden quarry is located about nine miles southeast of Fond du Lac nestled in the rolling hills of the kettle moraine of Wisconsin. The Oakfield, Chilton and Stevens Point area quarries allow Eden Stone to provide a diverse selection of colors, textures and materials to clients around the world.

Create a bold, visible statement, a secluded, tranquil retreat or a welcoming walkway. Weathered edge outcropping, flagstone, lily pad steps, pavers or steppers in sawed or irregular shapes bring natural settings into any size environment. Sculpt your customers' corner of the world with Eden Stone suited to their personality.

.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Dry Stone Retaining Walls.
 
          B.Stone Steps.
 
          C.Stone Curbing.
 
          D.Stone Lawn Edging.
 
          E.Flagstone.
 
          F.Stone Stepper Pavers.
 
          G.Stone Landscape Pavers.
 
          H.Stone Tumbled Pavers.
 
          I.Boulders.
 
          J.Outcropping Landscape Stone.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 02200 - Site Preparation.
 
          B.Section 02300 - Earthwork; Excavation and preparation.
 
          C.Section 02310 - Rough Grading: Site contouring.
 
          D.Section 02315 - Excavation.
 
          E.Section 02316 - Fill and Backfill.
 
          F.Section 02710 - Aggregate Surfacing.
 
          G.Section 02750 - Paving.
 
          H.Section 02905 - Seeding: Finish ground cover.
 
          I.Section 02910 - Exterior Plants.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar.
 
          B.AASHTO M288 - Standard Specification for Geotextiles.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate layout of pavers, edging and curbs, dimensions of paved areas, elevations, and affected adjacent construction.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color photographs representing manufacturer's full range of available colors.
 
          E.Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square, representing color range of each selected product.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
 
          B.Installer Qualifications: Firm with documented experience of at least five projects of similar construction and scope. Include brief description of each project and name and phone number of owner's representative knowledgeable in each listed project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Install a mock-up using acceptable products and manufacturer approved installation methods.
          1.Maintain mock-up during construction for workmanship comparison.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          a.Remove and legally dispose of mock-up when no longer required.
          b.Incorporate mock-up into final construction upon Architect's approval.
          2.Obtain Architect's acceptance of finish color, texture and pattern, and workmanship standard.
 
          D.Pre-Construction Meeting: Prior to construction of landscape stone, conduct a meeting at the site with the stone materials supplier, the landscape stone installer, and the Contractor to review the retaining wall requirements. Notify the Owner and the Architect at least 3 days in advance of the time of the meeting.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Prevent excessive mud, fluid concrete, or other deleterious materials from coming in contact with and affixing to landscape stone materials.
 
          1.7PROJECT CONDITIONS
 
          A.Do not place backfill when subgrade is wet or frozen.
 
          B.Do not place backfill during wet or freezing weather that prevents conformance with specified compaction requirements.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Eden Stone Co. Inc., which is located at: W4520 Lime Rd. ; Eden, WI 53019-1108; Tel: 920-477-2521; Fax: 920-477-7000; Email: info@edenstone.net; Web: www.edenstone.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** The following primary paragraphs contain description of various types of landscape stone. Select the products required and delete those not required. Contact the manufacturer for additional information not included in this specification.

** NOTE TO SPECIFIER ** Drywall stone are natural thickness stones that have been graded for their thickness then snapped on a hydraulic guillotine to the nominal depths specified. Drywall is primarily used for building retaining walls, but can also be used for gardening border stones. Select the products required and delete those not required.
 
          2.2DRYWALL STONE
 
          A.Eden 'Split Face' drywall.
          1.Depth:
          a.6 inches.
          b.8 inches.
          c.10 inches.
          d.12 inches.
          2.Natural top and bottom split all sides.
          3.Random lengths.
          4.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          5.Texture: Smooth dense face, smooth flat beds.
          6.Color Range: White to light gray.
 
          B.Chilton 'Split Face' drywall.
          1.Depth:
          a.6 inches.
          b.8 inches.
          c.10 inches.
          d.12 inches.
          2.Natural top and bottom split all sides.
          3.Random lengths.
          4.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          5.Texture: Smooth face, flat beds.
          6.Color: Gray.
 
          C.Oakfield 'Split Face' drywall.
          1.Depth:
          a.6 inches.
          b.8 inches.
          c.10 inches.
          d.12 inches.
          2.Natural top and bottom split all sides.
          3.Random lengths.
          4.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          5.Texture: Slightly dimpled face with flat pimpled beds.
          6.Color Range: Buff to white.
 
          D.Valders 'Split Face' drywall.
          1.Depth:
          a.6 inches.
          b.8 inches.
          c.10 inches.
          d.12 inches.
          2.Sawed top and bottom split all sides.
          3.Random lengths.
          4.Thickness: graded on separate pallets as follows.
          a.2 inches.
          b.2-1/4 inches.
          c.3-5/8 inches.
          d.5 inches.
          5.Texture: Very dense face with sawn beds.
          6.Color Range: White or buff.
 
          E.Empire Sandstone: 'Split Face' drywall.
          1.Depth:
          a.6 inches.
          b.8 inches.
          c.10 inches.
          d.12 inches.
          2.Natural top and bottom, split all sides.
          3.Random lengths.
          4.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          5.Texture: Smooth face, flat beds.
          6.Color: Sandstone (tan).
          ** NOTE TO SPECIFIER ** Weathered edge drywall stone are natural thickness stones that have been hand picked for their natural weathered edge and graded for their thickness and split to a nominal depth of 8 inches. Drywall is primarily used for building retaining walls, but can also be used for gardening border stones. Select the products required and delete those not required.
 
          2.3WEATHERED EDGE DRYWALL STONE
 
          A.Eden Weathered Edge Drywall.
          1.Depth: 8 inches.
          2.Top and Bottom: Natural smooth, flat beds.
          3.Sides: Split on 3 sides.
          4.Lengths: Random.
          5.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          6.Texture: Very dense face with brown natural seamface.
          7.Color Range: More uniform shades of brown.
 
          B.Chilton Weathered Edge Drywall, No Red
          1.Depth: 8 inches.
          2.Top and Bottom: Natural flat beds
          3.Sides: Split on 3 sides.
          4.Lengths: Random.
          5.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          6.Texture. Stratified weathered face.
          7.Color Range: Select color range shades of browns and grays.
 
          C.Chilton Weathered Edge with Red
          1.Depth: 8 inches.
          2.Top and Bottom: Natural flat beds
          3.Sides: Split on 3 sides.
          4.Lengths: Random.
          5.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          6.Texture. Seam and stratified weathered face.
          7.Color Range: Full color range, rust reds, various shades of brown and grays.
 
          D.Oakfield Weathered Edge Drywall
          1.Depth: 8 inches.
          2.Top and Bottom: Natural pimpled beds.
          3.Sides: Split on 3 sides.
          4.Lengths: Random.
          5.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          6.Texture: Seam and stratified pitted face,
          7.Color Range: Various shades of light browns.
 
          E.Winnebago Weathered Edge Drywall
          1.Depth: 8 inches.
          2.Top and Bottom: Natural, uneven face, flat beds.
          3.Sides: Split on 3 sides.
          4.Lengths: Random.
          5.Thickness: graded on separate pallets as follows.
          a.2 inches to 3 inches.
          b.3 inches to 4 inches.
          c.4 inches to 5 inches.
          d.5 inches to 6 inches.
          6.Texture: Shades of darker brown.
          7.Color Range: Burnt brown.
          ** NOTE TO SPECIFIER ** Random sized drywall stone are natural thickness stones with irregular shapes. Drywall is primarily used for building landscape walls, but can also be used for gardening border stones. Shims are used to level larger slabs or to blend courses in a wall. Select the products required and delete those not required.
 
          2.4RANDOM DRYWALL STONE AND SHIMS
 
          A.Random Dry Wall Stone:
          1.Eden Random Sized Drywall.
          2.Natural top and bottom.
          3.Irregular shapes.
          4.Random 1-man size stones.
          5.Texture: Split face and weathered edge, smooth flat beds.
          6.Thickness: 2 inches to 6 inches un-graded loose or on pallets.
          7.Color Range: Shades of browns and light gray.
 
          B.Shims: 6 inch to 10 inch stones, similar to small steppers used to build 1 foot tall or less retaining walls, level larger slabs or blend courses in a stonewall.
          1.Eden:
          a.Color Range: White through gray tones.
          2.Oakfield:
          a.Color Range: Buff through gray tones.
          3.Chilton:
          a.Color Range: Gray, reds, browns.
          ** NOTE TO SPECIFIER ** Steps are provided with a consistently flat, secure walking surface and are ideal for steep grades or gradually contoured slopes. 1st Grade quality has straight bottoms and tops and is used for more formal purposes; 2nd Grade quality is slightly irregular and is used for garden stairs and less formal locations. Select the products required and delete those not required.
 
          2.5STONE STEPS
 
          A.Eden: Custom 1st Quality with rocked face front edge and natural bed top surface.
          1.Tops and Bottoms: Eden natural top with natural or sawn bottom.
          2.Edges: Rockfaced front, snapped ends and sawn back.
          3.Size:
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          a.Thickness:
          1)5 inch to 6 inch.
          2)6 inch to 7 inch.
          3)7 inch to 8 inch.
          ** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
          b.Depth:
          1)____________.
          2)As indicated.
          ** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
          c.Length:
          1)____________.
          2)As indicated.
          4.Color Range: White to gray.
 
          B.Eden Custom Weathered Edge: Provided with natural, golden brown, weathered edge on the face of the step with natural bed top surface.
          1.Tops and Bottoms: Eden natural top with natural or sawn bottom.
          2.Edges: Natural weathered edge front.
          3.Size:
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          a.Thickness:
          1)5 inch to 6 inch.
          2)6 inch to 7 inch.
          3)7 inch to 8 inch.
          ** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
          b.Depth:
          1)____________.
          2)As indicated.
          ** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
          c.Length:
          1)____________.
          2)As indicated.
          4.Color Range: White to gray with a brown natural face.
 
          C.Eden Quarry Run Steps: 2nd Grade Quality, Provided with snapped face and ends with natural bed top surface.
          1.Tops and Bottoms: Eden natural top and bottom.
          2.Edges: Snapped edges (provided as is).
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          3.Thickness:
          a.5 inch to 6-1/2 inch.
          b.6-1/2 inch to 8 inch.
          4.Size:
          ** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
          a.36 inches by 18 inches.
          b.36 inches by 24 inches.
          c.48 inches by 18 inches.
          d.48 inches by 24 inches.
          e.Length:
          5.Color Range: White to gray.
 
          D.Valders: Custom steps are available in custom sizes.
          ** NOTE TO SPECIFIER ** Select the top finish required and delete the one not required.
          1.Top and Bottoms:
          a.Flat top with slip-resistant honed finish.
          b.Flat top with slip-resistant sandblasted finish.
          c.Natural or sawn bottom.
          ** NOTE TO SPECIFIER ** Select the edge type required and delete the one not required.
          2.Edges:
          a.Rock faced.
          b.Square edges finished to match top surface.
          3.Size:
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          a.Thickness:
          1)5 inch.
          2)6 inch.
          3)7-3/4 inch.
          ** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
          b.Depth:
          1)____________.
          2)As indicated.
          ** NOTE TO SPECIFIER ** Available in lengths of 2 to 10 feet. Select one of the following two paragraphs to include the length required or reference Drawings for and delete the paragraph not required.
          c.Length:
          1)____________.
          2)As indicated.
          4.Color Range: Dove white, buff or gray.
 
          E.Chilton Quarry Run Steps: 2nd Grade Quality, Provided with snapped face and ends with natural bed top surface.
          1.Tops and Bottoms: Eden natural top and bottom.
          2.Edges: Snapped edges (provided as is).
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          3.Thickness:
          a.5 inch to 6-1/2 inch.
          b.6-1/2 inch to 8 inch.
          4.Size:
          ** NOTE TO SPECIFIER ** Available in depths of 24 to 48 inches. Select one of the following two paragraphs to include the depth required or reference Drawings for and delete the paragraph not required.
          a.36 inches by 18 inches.
          b.36 inches by 24 inches.
          c.48 inches by 18 inches.
          d.48 inches by 24 inches.
          e.Length:
          5.Color Range: White to gray.
 
          F.Edan Lilly Pad Steps:
          1.Tops and Bottoms: Custom, naturally irregular shaped stones with flat, natural tops and a uniform thickness.
          ** NOTE TO SPECIFIER ** Available in irregular sizes from 2 by 2 feet to 5 by 10 feet. Insert the size required.
          2.Size:
          3.Edges:
          a.Rock faced.
          4.Color Range: White to gray.
 
          2.6STONE CURBING
 
          A.Limestone Curbing:
          1.Eden limestone.
          2.Provided in random length sections with snapped ends.
          3.Curbing is cut to 12 inch by 5 to 6 inch sections.
          4.Color Range: White to gray.
          ** NOTE TO SPECIFIER ** Lawn edging is used to separate a lawn from flower gardens, walkways, driveways or other types of ground cover vegetation. Edging is provided in smaller regular shaped stone Select the products required and delete those not required.
 
          2.7STONE LAWN EDGING
 
          A.Eden Edging:
          1.Size: 4 inches by 4 inches.
          2.Length: Random sizes from 8 inches to 24 inches.
          3.Color Range: White to gray.
 
          B.Valders Edging:
          1.Size: 4 inches by 3-5/8 inches.
          2.Length: Random sizes from 8 inches to 24 inches.
          3.Color Range: White to buff.
          4.Color Range: Blue, green, lavender and rust.
          ** NOTE TO SPECIFIER ** Flagstone is primarily used for paving projects such as patios, sidewalks and garden pathways. Flagstone is provided in larger, irregular shaped sheets of natural thickness stone Select the products required and delete those not required.
 
          2.8FLAGSTONE
 
          A.Eden Natural Top.
          1.Size: Large, irregular shaped pieces, 16 inches to 42 inches.
          2.Surface Texture: Smooth and flat.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          3.Thickness:
          a.Nominal range from 1 inch to 1-1/2 inches.
          b.Nominal range from 1-1/2 inches to 2 inches.
          4.Color Range: white to gray range.
 
          B.Chilton Natural Top.
          1.Size: Large, irregular shaped pieces (16 inches to 42 inches).
          2.Surface Texture: smooth and flat.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: lavenders, grays and browns.
 
          C.Oakfield Natural Top.
          1.Size: Large, irregular shaped pieces 16 inches to 42 inches.
          2.Surface Texture: Pimpled and flat.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: Buff to white range.
 
          D.Chestnut Sandstone Natural Top.
          1.Size: Large, irregular shaped pieces 16 inches to 42 inches.
          2.Surface Texture: Smooth and slightly irregular.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: Burnt brown.
 
          E.New York Bluestone Natural Top.
          1.Size: Large, irregular shaped pieces 18 inches to 48 inches.
          2.Surface Texture: smooth and slightly irregular.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: Green, variegated blue and green, lavender and rust.
          ** NOTE TO SPECIFIER ** Steppers are smaller pieces of irregular shaped, natural thickness flagstone sheets. They are primarily used for paving purposes, building sidewalks, patios and garden pathways but can also be used for retaining wall construction. Select the products and size required and delete those not required.
 
          2.9STONE STEPPER PAVERS
 
          A.Eden Natural Top Landscape Steppers:
          1.Face Size: Irregular shaped pieces 8 inches to 20 inches.
          2.Texture: Smooth and very flat.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          3.Thickness:
          a.Nominal range from 1 inch to 1-1/2 inches.
          b.Nominal range from 1-1/2 inches to 2 inches.
          4.Color Range: white to gray range.
 
          B.Chilton Natural Top Landscape Steppers:
          1.Face Size: Irregular shaped pieces 8 inches to 20 inches.
          2.Texture: Smooth and slightly irregular.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Colors: Mixed lavenders, grays and browns.
 
          C.Oakfield Natural Top Landscape Steppers:
          1.Face Size: Irregular shaped pieces 8 inches to 20 inches.
          2.Texture: Pimpled and slightly irregular.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: Buff to white.
 
          D.Chestnut Sandstone: Natural Top Landscape Steppers:
          1.Face Size: Irregular shaped pieces 8 inches to 20 inches.
          2.Texture: Smooth and slightly irregular.
          3.Thickness: Nominal range from 1 inch to 2 inches.
          4.Color Range: Burnt brown.
 
          E.Valders Tumbled Steppers Landscape Steppers:
          1.Tops and Edges: Sawed tops and edges.
          2.Face Size: Irregular shaped pieces 8 inches to 20 inches.
          ** NOTE TO SPECIFIER ** Select the finish required and delete the one not required.
          3.Texture: Very flat with:
          a.Smooth finish.
          b.Smooth finish with eased tumbled edges.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          4.Nominal Thickness:
          a.1-3/8 inches.
          b.1-5/8 inches.
          c.2 inches.
          5.Color Range: White to gray range.
          ** NOTE TO SPECIFIER ** Landscape pavers are used for patios, pool decks and walkways. They come in a variety of colors, sizes and finishes. Use to compliment the stone veneer finish on adjoining buildings or surfaces. Select the products required and delete those not required.
 
          2.10STONE LANDSCAPE PAVERS
 
          A.Valders Landscape Pavers:
          1.Thickness: 1-5/8 inches (plus or minus 1/8 inch).
          ** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
          2.Nominal Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          3.Actual Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          ** NOTE TO SPECIFIER ** Select the color and finish required and delete those not required.
          4.Finish/Color:
          a.Honed Dove white
          b.Honed Light Buff
          c.Honed Gray
          d.Honed Riverbluff
          e.Sandblasted Dove white
          f.Sandblasted Light Buff
          g.Sandblasted Gray
          h.Sandblasted Riverbluff
          i.Flamed Dove white
          j.Flamed Light Buff
          k.Flamed Gray
          l.Flamed Riverbluff
 
          B.Eden Landscape Pavers:
          1.Finish: Natural surface is smooth and flat.
          2.Thickness: Natural thickness, 1 inch to 1-3/4 inches (1-1/4 inch average).
          ** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
          3.Nominal Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          4.Actual Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          5.Color Range: Light gray to buff.
 
          C.Chilton Landscape Pavers:
          1.Finish: Natural surface slightly irregular.
          2.Thickness: Natural thickness, 1 inch to 2 inches (1-1/2 inch average).
          ** NOTE TO SPECIFIER ** Units are available full size or sized with an allowance for a 1/2 inch joint thickness smaller than nominal face size indicated below. Select the size(s) required and delete those not required.
          3.Nominal Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          4.Actual Face Size: Sized in 6 inch increments as follows:
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          5.Color Range: lavender, brown, and gray blend.
 
          D.New York Bluestone Landscape Pavers:
          1.Finish: Natural smooth and flat surface.
          2.Thickness: Natural thickness, 1 inch to 2 inches (1-1/2 inch average).
          ** NOTE TO SPECIFIER ** Units are sized with an allowance for a 1/2 inch joint thickness and actual sizes are smaller than indicated below. Select the size(s) required and delete those not required.
          3.Nominal Face Size: Sized in 6 inch increments as follows
          a.12 inches by 12 inches.
          b.12 inches by 18 inches.
          c.12 inches by 24 inches.
          d.12 inches by 32 inches.
          e.12 inches by 36 inches.
          f.12 inches by 42 inches.
          g.12 inches by 48 inches.
          h.18 inches by 18 inches.
          i.18 inches by 24 inches
          j.18 inches by 32 inches
          k.18 inches by 36 inches
          l.18 inches by 42 inches
          m.18 inches by 48 inches
          n.24 inches by 24 inches.
          o.24 inches by 32 inches.
          p.24 inches by 36 inches.
          q.24 inches by 42 inches.
          r.24 inches by 48 inches.
          s.32 inches by 32 inches.
          t.32 inches by 36 inches.
          u.32 inches by 42 inches.
          v.32 inches by 48 inches.
          w.36 inches by 36 inches.
          x.36 inches by 42 inches.
          y.36 inches by 48 inches.
          z.42 inches by 42 inches.
          aa.42 inches by 48 inches.
          ab.48 inches by 48 inches.
          ** NOTE TO SPECIFIER ** Tumbled Pavers have a natural top and bottom or sawn top and bottom. Pavers are snapped on 4 sides then tumbled to produce the rounded edges giving a "well-worn" look and finish. Select the products required and delete those not required.
 
          2.11STONE TUMBLED PAVERS
 
          A.Eden Tumbled Landscape Pavers:
          1.Natural Top and Bottom.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          2.Size:
          a.5 inches by 5 inches with eased tumbled edges.
          b.5 inches by 10 inches with eased tumbled edges.
          3.Thickness: 4 to 5 inches.
          4.Color Range: Light gray.
 
          B.Chilton Tumbled Landscape Pavers:
          1.Natural Top and Bottom.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          2.Size:
          a.5 inches by 5 inches with eased tumbled edges.
          b.5 inches by 10 inches with eased tumbled edges.
          3.Thickness: 4 to 5 inches.
          4.Color Range: Lavender, gray and brown.
 
          C.Valders Tumbled Landscape Pavers:
          1.Sawed on the Top and Bottom.
          ** NOTE TO SPECIFIER ** Select the thickness required and delete those not required.
          2.Size:
          a.5 inches by 5 inches with eased tumbled edges.
          b.5 inches by 10 inches with eased tumbled edges.
          3.Thickness: 3-5/8 inches.
          4.Color Range: White, light gray to slight gray.
          ** NOTE TO SPECIFIER ** Granite Boulders are natural shapes quarried from sandy soils to ensure the best mix of colors. Use in a retaining wall, rock gardens or as stand-alone accent structures giving rustic character to the landscape scene. Select the products required and delete those not required.
 
          2.12BOULDERS
 
          A.Ungraded Granite Boulders
          1.Diameter: Mixed, 8 inches to 24 inches with some at 30 inches.
          2.Colors: Mixed red, gray, black, pink.
 
          B.Graded Granite Boulders
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          1.Diameter:
          a.8 inches to 12 inches.
          b.12 inches to 18 inches.
          c.18 inches to 24 inches.
          d.24 inches to 36 inches.
          e.36 inches to 48 inches.
          f.48 inches to 60 inches.
          g.60 inches to 72 inches.
          h.68 inches to 72 inches.
          2.Colors: Mixed red, gray, black, pink.
 
          C.Granite Cobblers
          1.Diameter: 4 inches to 8 inches.
          2.Colors: Mixed red, gray, black, pink.
 
          D.Gunmetal Granite Boulders
          ** NOTE TO SPECIFIER ** Select the size(s) required and delete those not required.
          1.Diameter: Graded sizes.
          a.1 foot to 2 feet.
          b.2 feet to 3 feet.
          c.3 feet to 4 feet.
          d.4 feet to 5 feet.
          e.5 feet to 6 feet.
          2.Color: Mixed dark gray with rust red accents.
          ** NOTE TO SPECIFIER ** Placed stone is natural outcropping stone selected from natural slabs of flat stackable stone for natural landscape settings. Use to blend different elevations or break up the monotony of more flat terrains. Weathered "Holey" boulders or flat natural outcropping slabs with a beautifully weathered face can be used for building waterfalls, terraces or natural looking retaining walls.
Select the products required and delete those not required.
 
          2.13OUTCROPPING LANDSCAPE STONE
 
          A.Eden Natural Outcropping Stone:
          ** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          1.Sizes:
          a.1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 12 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          2.Color Range: Brown, buff and white.
          3.Texture: one side usually being a weathered face.
 
          B.Chilton Weathered Edge Natural Outcropping Stone:
          ** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          1.Sizes:
          a.1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 12 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          2.Color Range: Shades of browns and reds.
          3.Texture: at least one weathered stratified face.
 
          C.Oakfield Natural Outcropping Stone:
          1.Thickness: 6 inches to 10 inches.
          ** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          2.Sizes:
          a.1-2 Man: 6 to 10 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 10 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          3.Color Range: Gray to buff range.
          4.Texture: Natural finish.
 
          D.Chestnut Natural Outcropping Stone:
          1.Thickness: 6 inches to 10 inches.
          *** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          2.Sizes:
          a.1-2 Man: 6 to 10 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 10 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          3.Color Range: Shades of brown to burnt brown.
          4.Texture: Natural finish.
 
          E.Valders Polar Boulders: Valders Fractured Limestone Chunks.
          ** NOTE TO SPECIFIER ** Available in sizes of 1 foot to 6 feet. Select the size(s) required and delete those not required.
          1.Sizes:
          a.1 foot to 2 feet.
          b.2 feet to 3 feet.
          c.3 feet to 4 feet.
          d.4 feet to 5 feet.
          e.5 feet to 6 feet.
          2.Color Range: White, teal or buff.
 
          F.Weathered Holey Boulders
          1.Flat, stackable.
          ** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          2.Sizes:
          a.1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 12 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          3.Color Range: Tan to dark brown range, heavily weathered face with holes.
 
          G.Weathered Holey Boulders Blend: Blend of "Holey" Boulders Eden and Chilton weathered edge outcroppings.
          1.Flat, stackable.
          ** NOTE TO SPECIFIER ** Available in size ranges of 1 foot to 8 feet. One to two man, two to three man bobcat and forklift sizes and some sizes up to 10 feet. Select the size(s) required and delete those not required.
          2.Sizes:
          a.1-2 Man: 6 to 12 inches thick and 12 to 18 inches long and wide.
          b.2-3 Man: 6 to 12 inches thick and 12 inches to 36 inches long and wide.
          c.Bobcat: 8 to 20 inches thick and 18 inches to 60 inches long and wide.
          d.Forklift: 8 to 24 inches thick and 3 to 5 foot depths and 5 to 10 foot lengths.
          e.Random. ___________.
          3.Color Range: Tan, dark brown, red.
 
          H.Weathered Holey Boulder Character Croppings: Select Holey Boulders with irregular surfaces and shapes. Suitable for stand alone accent pieces.
          ** NOTE TO SPECIFIER ** Available in sizes of 1 foot to 6 feet. Select the size(s) required and delete those not required.
          1.Sizes:
          a.1 foot to 2 feet.
          b.2 feet to 3 feet.
          c.3 feet to 4 feet.
          d.4 feet to 5 feet.
          e.5 feet to 6 feet.
          2.Color Range: Tan to dark brown.
          ** NOTE TO SPECIFIER ** Select the products required and delete those not required.
 
          2.14ACCESSORY MATERIALS
          ** NOTE TO SPECIFIER ** The following paragraphs is for use with stone walls and stairs. Delete if not required;
 
          A.Crushed Limestone Fill: Granular limestone fill graded as follows:
          1.100 to 75 percent passing a 2-inch (51 mm) sieve.
          2.100 to 75 percent passing a 3/4-inch (19 mm) sieve.
          3.100 to 20 percent passing a No. 4 sieve.
          4.0 to 60 percent passing a No. 40 sieve.
          5.0 to 35 percent passing a No. 200 sieve.
          ** NOTE TO SPECIFIER ** The following two paragraphs are for use with stone retaining walls. Delete if not required.
 
          B.Drainage Aggregate: Free draining, uniformly graded stone placed immediately behind the face of the stone wall and graded as follows:
          1.100 percent passing a 1-inch (25 mm) sieve.
          2.100 to 90 percent passing a 3/4-inch (19 mm) sieve.
          3.0 to 10 percent passing a 1/2 inch (12.5 mm) sieve.
 
          C.Geotextile: Non-woven geotextile, AASHTO M288, Class 3.
          ** NOTE TO SPECIFIER ** The following paragraph is for use with stone paving. Delete if not required.
 
          D.Sand Bed Materials: Sand for Setting Bed and Joint Filler: ASTM C 144, clean washed river or bank sand.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify substrate is level, smooth, capable of supporting landscape stone imposed loads.
 
          C.Verify grades, contours and elevations of substrate are correct.
 
          D.Verify substrate base supporting landscape stone has been properly compacted.
 
          E.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly debris, roots, branches and extraneous materials prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** Natural, dry stacked stone walls should not be taller than five feet. If a taller wall is required, it is recommended that the wall be terraced into two or more smaller walls or by using a different type of wall backing material, such as concrete block. If wall is acting as a retaining wall is should be installed using a batter slope method. Consult the SULIS Implementation Report on Installing Block Retaining Walls for more information.
 
          3.4DRY STACKED STONE WALLS
          ** NOTE TO SPECIFIER ** Curves should be as large as possible to eliminate jagged curves. Smaller pieces should be used around curves. Larger pieces will create flat spots on the curve and the set backs from one course to the next will not be even.
 
          A.Lay out wall to the lines and grades indicated on the drawings. Use the string line and stakes to mark off any straight portions and marking paint to draw out any curves.
 
          B.Prepare a trench base that follows a string line and/or marking paint. Trench should be a minimum of 1 foot deep by 6 inches wider than the stone.
 
          C.Fill the trench with 3-4 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor and add another 2 inches of crushed limestone on top of the compacted stone.
 
          D.Level the base course of stone by placing the first layer of stone on the crushed limestone base. Check for level front to back and side to side and adjust accordingly with the large mallet.
 
          E.Stack the second course on top of the base course. Do not line up the seams between the stones from one course to the other. Select stones that fit well with those on either side. If there are large gaps, it may be necessary to use the stone splitter to get a more snug fit. Shim the stones as required to eliminate wobbling.
          ** NOTE TO SPECIFIER ** The following three paragraphs refer to retaining walls. Edit as required for your project. Delete if not required.
 
          F.If the wall is to be larger than 3 feet high, place a perforated drain tile behind the base course and then buried by the drainage aggregate.
 
          G.Each course should be set back at least 3/4 inch to allow the wall to lean back into the ground that it will be retaining. Shim the backs of the stones to eliminate wobbling.
 
          H.Progressively backfill the wall with the drainage aggregate after each two or three courses are stacked. Prior to backfilling, lay the geo-textile fabric on the soil behind the wall, and place the drainage aggregate between the wall and the fabric. The aggregate shall be a minimum of 8 to 12 inches from the wall to the fabric. Compact each layer of aggregate thoroughly. Fill soil in behind the fabric as the stone is added.
 
          I.Finish the top of the wall with well fitted stones matched to the wall configuration.
          ** NOTE TO SPECIFIER ** Natural, dry stacked stone landscape stairs should be used only on stable soils with properly prepared bases. Edit as required for stairs requiring a concrete base.
 
          3.5DRYSET STONE STAIRS
 
          A.Excavate the rough shape and dimensions of the steps and grades indicated on the drawings.
 
          B.Construct the stairs progressively from the bottom stair to the top stair.
 
          C.Prepare a trench base that is a minimum of 8 to 10 inches deep by 2-3 inches wider than the stone stair.
 
          D.Fill the trench with 4-6 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor or hand tamper and add another 2 inches of crushed limestone on top of the compacted stone.
 
          E.Level the base course of stone and place the first stone step on the crushed limestone base. Check for level front to back and side to side and adjust accordingly.
 
          F.Place each successive stair on a base course of stone and work up to the top of the slope. Check periodically for level and grade of final stair and adjust accordingly.
          ** NOTE TO SPECIFIER ** Dry stone landscape curbing should be used on stable soils with properly prepared bases. Edit as required for curbing adjacent to concrete or other hard surfaced paving. Delete if not required.
 
          3.6DRYSET STONE CURBING
 
          A.Excavate the rough shape and dimensions of the curbing and edging and the lines and grades indicated on the drawings.
 
          B.Prepare a trench base that is a minimum of 8 inches deep by 2-3 inches wider than the stone curbing.
 
          C.Fill the trench with 4-6 inches of crushed limestone. Level and compact the crushed stone thoroughly with a plate compactor or hand tamper and add another 2 inches of crushed limestone on top of the compacted stone.
 
          D.Level the base course of stone and place the stone curb on the crushed limestone base. Check for level front to back and side to side and adjust accordingly.
 
          E.Fill the face and rear of the curb with materials indicated to lock it into position. Check periodically for level and grade and adjust accordingly.
          ** NOTE TO SPECIFIER ** Stone landscape edging should be used on stable soils with properly prepared bases. Delete if not required.
 
          3.7STONE LANDSCAPE EDGING
 
          A.Excavate the rough shape and dimensions of the edging and the lines and grades indicated on the drawings.
 
          B.Level and compact the edging base with a plate compactor or hand tamper.
 
          C.Place the stone edging on the prepared base. Check for level front to back and side to side and adjust accordingly.
 
          D.Fill the face and rear of the curb with materials indicated to lock it into position. Check periodically for level and grade and adjust accordingly.
          ** NOTE TO SPECIFIER ** Stone landscape paving should be used on stable soils with properly prepared bases. Edit if required for mortar bed installation. Delete if not required.
 
          3.8STONE PAVERS SAND SETTING BED
 
          A.Excavate the rough shape and dimensions of the paving and the lines and grades indicated on the drawings.
 
          B.Level and compact the base with a plate compactor or hand tamper.
 
          C.Place the sand evenly on the prepared base to a thickness of 4 to 6 inches. Check for level and adjust accordingly.
 
          D.Dampen and roller compact sand to level and even surface.
 
          E.Screed and scarify the top 1/2 inch (13 mm) of sand.
 
          F.Place paver units in the pattern indicated using a straight reference edge.
 
          G.Place half units, special shaped units, and curbs at edge and interruptions.
 
          H.Maintain evenly spaced joints a maximum width of 1/2 inches (12.5 mm).
 
          I.Sprinkle sand over surface, sweep into joints and moisten. Recover with additional sand until firm joints are achieved. Remove excess sand.
 
          J.Tamp and level paver units with mechanical vibrator until units are firmly bedded, level, and to correct elevation and gradients.
 
          K.Recover with additional sand, sweep into joints and remove excess sand.
 
          3.9PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect adjacent work areas and finish surfaces from damage during product installation.
 
          C.Adjust or reset any materials disturbed by successive operations.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION