MasterFormat: 95
Download this Concrete Forms and Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Ceme-Tube LLC Concrete Forms and Accessories
 
         
SECTION 03100
 
         
 
         
CONCRETE FORMS AND ACCESSORIES
 
         
 
         
          ** NOTE TO SPECIFIER ** Ceme-Tube concrete forming tubes for footings, pour in place bollards, light pole base footings, columns and piers.

This section is based on the products of Ceme-Tube, which is located at:
2907 Harvey Street
Hudson, WI 54016
Phone: 715-377-2133
Fax: 715-377-2135
Email: info@cemetube.com
Web: www.cemetube.com

[ Click Here ] for additional information.

CEME-TUBE pier forming tubes are fabricated from partially recycled HDPE plastic and are far superior in every aspect to conventional cardboard forming tubes. CEME-TUBE forms are impervious to all moisture and can be backfilled prior to pouring concrete. CEME-TUBE forms are available in 8 inch, 10 inch, 12 inch, 18 inch, 24 inch and 30 inch size diameters.

Engineering Note: The 8 inch diameter Ceme-Tube Bollard filled with concrete and 4 pieces of 3/4 inch diameter rebar is equal in strength to a 5 inch diameter schedule 40 steel pipe filled with concrete. The 12 inch diameter Ceme-Tube Bollard filled with concrete and 6 pieces of 3/4 inch diameter rebar is equal in strength to an 8 inch diameter schedule 40 steel pipe filled with concrete..
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Plastic, single use round forms for cast-in-place concrete applications including the following:
          1.Concrete piers and footings.
          2.Concrete light pole bases.
          3.Concrete pour-in-place bollards.
 
          1.2RELATED SECTIONS
 
          A.Section 03300 - Cast-in-Place Concrete.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Manufacturer's Data: Product data sheets and installation instructions.
 
          1.4DELIVERY, STORAGE, AND HANDLING
 
          A.Delivery: Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
 
          B.Store forms in accordance with manufacturer's instructions.
 
          C.Protect forms during handling and erection to prevent damage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Ceme-Tube LLC, which is located at: 2907 Harvey St. ; Hudson, WI 54016; Tel: 715-377-2133; Fax: 715-377-2135; Email: request info; Web: www.cemetube.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2CONCRETE PIER FORMS
          ** NOTE TO SPECIFIER ** Delete paragraph below if no Standard Ceme-Tube required for Project.
 
          A.Round Forms for Piers and Footings: Standard Ceme-Tube by Ceme-Tube with the following characteristics:
          1.Material: Heavy duty seamless HDPE plastic, impervious to moisture.
          2.Appearance: Uniform smooth appearance, without spiral form lines.
          3.Length: 4 feet (1219 mm).
          ** NOTE TO SPECIFIER ** Delete options below not required.
          4.Diameter: 8 inch (203 mm).
          5.Diameter: 10 inch (254 mm).
          6.Diameter: 12 inch (305 mm).
          7.Diameter: 18 inch (457 mm).
          8.Diameter: 24 inch (610 mm).
          9.Diameter: 30 inch (762 mm).
          10.Diameter: Refer to the drawings.
          ** NOTE TO SPECIFIER ** Delete below if not required.
          11.Domed Cap: Match size of forming tube.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if no bracing and stacking required. Discuss bracing requirements with manufacturer.
          12.Integral Collar for Bracing and Stacking for Form Diameters up to 24 Inches: Integral collar on one end shall allow units to be braced and stacked to produce piers or footings up to 20 feet (6 meters) tall in one pour.
          13.Integral Collar for Bracing and Stacking for Form Diameter of 30 Inches: Integral collar on one end shall allow units to be braced and stacked to produce piers or footings up to 12 feet (3.7 meters) tall in one pour.
 
          2.3LIGHT POLE FOOTING FORMS
          ** NOTE TO SPECIFIER ** Delete paragraph below if no Light Pole Ceme-Tube required for Project.
 
          A.Round Forms for Light Pole Footings: Light Pole Ceme-Tube by Ceme-Tube with the following characteristics:
          1.Material: Reflective yellow color above grade and standard black color below grade, heavy duty seamless HDPE plastic, impervious to moisture.
          2.Appearance: Uniform smooth appearance, without spiral form lines.
          3.Length: 4 feet (1219 mm).
          ** NOTE TO SPECIFIER ** Delete options below not required.
          4.Diameter: 18 inch (457 mm), with a 15 inch (381 mm) diameter hole on top of the tube to facilitate pouring, finishing and light pole installation.
          5.Diameter: 24 inch (610 mm), with a 17 inch (432 mm) diameter hole on top of the tube to facilitate pouring, finishing and light pole installation.
          6.Diameter: 30 inch (762 mm), with a 17 inch (432 mm) diameter hole on top of the tube to facilitate pouring, finishing and light pole installation.
          ** NOTE TO SPECIFIER ** Delete paragraphs below if no bracing and stacking required. Discuss bracing requirements with manufacturer.
          7.Integral Collar for Bracing and Stacking for Form Diameters up to 24 Inches: Integral collar on one end shall allow units to be braced and stacked to produce piers or footings up to 20 feet (6 meters) tall in one pour.
          8.Integral Collar for Bracing and Stacking for Form Diameter of 30 Inches: Integral collar on one end shall allow units to be braced and stacked to produce piers or footings up to 12 feet (3.7 meters) tall in one pour.
 
          2.4BOLLARD FORMS
          ** NOTE TO SPECIFIER ** Delete paragraph below if no Bollard Ceme-Tube required for Project.
 
          A.Round Forms for Bollards: Bollard Ceme-Tube by Ceme-Tube with the following characteristics:
          1.Material: Reflective yellow color above grade and standard black color below grade, heavy duty seamless HDPE plastic, impervious to moisture.
          2.Appearance: Uniform smooth appearance, without spiral form lines.
          3.Length: 4 feet (1219 mm).
          ** NOTE TO SPECIFIER ** Delete options below not required.
          4.Diameter: 8 inches (203 mm).
          5.Diameter: 12 inches (304 mm).
          6.Dome Cap: Included; match size of forming tube.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas to receive forming tubes. Notify Architect if areas are not acceptable. Do not begin erection until unacceptable conditions have been corrected.
 
          3.2INSTALLATION
 
          A.Place and brace forming tubes in accordance with manufacturer's instructions.
 
          B.Erect forming tubes at locations and to elevations as indicated on the Drawings. Erect forming tubes plumb. Forming tubes can be trimmed to proper elevation after setting and before filling with concrete.
 
          C.Do not use forming tubes that are damaged or contain defects that could impair exposed concrete surfaces.
 
          D.Place cap or waterproof sheeting over top of forms to prevent damage to interior surface by adverse weather conditions until placement of concrete.
          ** NOTE TO SPECIFIER ** Delete paragraph below if forms may remain in place.
 
          E.Remove forms if necessary in accordance with manufacturer's recommendations after concrete has achieved design strength.
 
         
END OF SECTION