MasterFormat: 95
Download this Concrete Forms and Accessories Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Universal Building Products, Inc. Concrete Forms and Accessories
 
         
SECTION 03100
 
         
CONCRETE FORMS AND ACCESSORIES
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Universal Building Products, Inc.; chemicals, concrete forming products, accessories, form liners, precast and tilt-up lifting systems.
.
This section is based on the products of Universal Building Products, Inc., which is located at:
840 S. 25th Ave.
Bellwood, IL 60104
Toll Free Tel: 800-728-1958
Tel: 708-544-4255
Fax: 708-544-5965
Email: request info
Web: www.universalbuildingproducts.com
[ Click Here ] for additional information.

In today's competitive market....you need to rely on a supplier that has the capability and capacity to meet your project needs. The Universal Building Products, Inc. name has stood for quality for over 80 years and is the one of the largest privately-owned producers and suppliers of concrete construction products on the market today. Our product lines include chemicals, concrete forming products and accessories, along with form liners and precast and tilt-up lifting systems. We've invested in skilled engineering, modern manufacturing, and competitive chemical mixing and testing facilities to create a one-stop source for the concrete industry. For over the years, Universal has grown to provide full service product lines to help with market demands.

Concrete Chemicals Universal Building Products, Inc. Chemical Division is devoted to creating the best construction chemical in the marketplace. By employing world-class manufacturing processes, Universal provides our customers with products that set the standard for quality and value. We embrace a spirit of innovation and discovery that keeps us driven toward our primary goal...create success for our customers.
Forming Products and Accessories: Our forming division offers light and heavy forming supplies along with our complete forming systems.
Hy-Rib-Flexible, ribbed forms:
Uni-Ply-Easy to use, light handset forming system, ideal for residential use.
Xact2Form-High quality Birch paneling used in Uni-Ply System.
Quick Form-Modular Gang Forming System, clamp reinforcement, ideal for commercial use
Form Liners Thermoform Uni-Formliners is available either in Single-Use, High Impact Poly Styrene. (HIPS) or Multi-Use, Acrylonitrile Butadiene Styrene (ABS) Plastic. Uni-Formliner HIPS can be used to provide a textured concrete surface in a limited application at an affordable price.

Uni-Formliner ABS exhibits excellent impact resistance and contains an ultraviolet shielding compound, which reduces the damaging effects of sunlight. Both are rigid plastic liners, which are ideal for tilt-up or cast-in-place applications.
General Line Forming Accessories Our General Line Division encompasses all of the accessories needed for jobsite work and special applications. All of our accessories are high quality and are easily on hand.
Precast Products Universal Building Products, Inc. is one of the nation's most prominent manufacturers of precast concrete lifting products, specializing in anchors, erection anchors and inserts, along with the lifting hardware for safe and cost efficient job site operations. Our lifting lines consist of the 15KP and 22KP Ring Lift Systems, UNI-LIFT directional and our patented EASY LIFT System. Each device is quality tested and warranted for quality and safety.
Tilt-Up Products Universal Building Products, Inc. is also one of the nation's most prominent manufacturers of tilt-up concrete lifting products, specializing in anchors, erection anchors, inserts, pipe bracing, along with the lifting hardware for safe and cost efficient job site operations. Our two main lifting lines consist of the 15KP and 22KP Ring Lift Systems, UNI-LIFT 360 and our patented EASY LIFT System. Each device is quality tested and warranted for quality and safety.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Concrete forms and accessories for Precast Concrete including form liners, lifting and installation materials and equipment.
 
          B.Concrete forms and accessories for Tilt-up Concrete including form liners, lifting and installation materials and equipment.
 
          C.Permanent and temporary concrete forms and accessories for Cast-In-Place Concrete including shoring, bracing, curing and sealing materials and equipment.
 
          D.Concrete slab on grade forms, slab accessories, rebar accessories and bar supports
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 01460 - Testing and Inspection Services.
 
          B.Section 02315 - Excavation and Backfill for Structures.
 
          C.Section 02750 - Exterior Concrete Pavement.
 
          D.Section 03200 - Concrete Reinforcement.
 
          E.Section 03300 - Cast-in-Place Concrete.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ACI 117 - Specifications for Tolerances for Concrete Construction and Materials.
 
          B.ACI 301 - Specifications for Structural Concrete.
 
          C.ACI-318 - Building Code Requirements for Reinforced Concrete.
 
          D.ACI 347 - Recommended Practice for Concrete Formwork.
 
          E.ASTM C 309 - Specification for Liquid Membrane-Forming Compounds for Curing Concrete.
 
          F.ASTM C 881 - Standard Specification for Epoxy-Resin-Base Bonding Systems for Concrete.
 
          G.ASTM C 928 - Standard Specification for Packaged, Dry, Rapid-Hardening Cementitious Materials for Concrete Repairs.
 
          H.ASTM C 1315 - Standard Specification for Liquid Membrane-Forming Compounds Having Special Properties for Curing and Sealing Concrete.
 
          I.ASTM D 1751 - Standard Specification for Preformed Expansion Joint Filler for Concrete Paving and Structural Construction (Nonextruding and Resilient Bituminous Types).
 
          J.CRD C 621 - Specification for Non-Shrink Grout.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Indicate general construction of forms including jointing, special form joints and reveals, location and pattern of form tie placement, and other items that affect exposed concrete visually.
          2.Indicate proposed schedule and sequence of stripping formwork, shoring removal, and installing and removing reshoring.
 
          1.5QUALITY ASSURANCE
 
          A.Formwork Requirements:
          1.Conform to ACI 301 and ACI 347 for design, fabrication, erection, and removal of formwork.
          2.Work of this Section includes design and construction of formwork, shoring, and bracing. Design formwork to comply with minimum requirements of ACI 347, Chapter 2. Conform to required shape, line, and dimension for resultant concrete.
          3.Design, erect, shore, brace, and maintain formwork, according to ACI 301, to support vertical, lateral, static, and dynamic loads, and construction loads that might be applied, until concrete structure can support such loads.
          4.Prepared by or under the supervision of a qualified professional engineer detailing fabrication, assembly, and support of formwork.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8COORDINATION
 
          A.Coordinate this Section with other Sections of Work that require attachment of components to formwork.
 
          B.Notify responsible parties of schedules of concrete pours so as to allow adequate time for installation and coordination of their Work.
 
          C.If formwork is placed after reinforcement resulting in insufficient concrete cover over reinforcement, adjust reinforcement and formwork to achieve proper cover prior to placement of concrete.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Universal Building Products, Inc., which is located at: 840 S. 25th Ave. ; Bellwood, IL 60104; Toll Free Tel: 800-728-1958; Tel: 708-544-4255; Fax: 708-544-5965; Email: request info; Web: www.universalbuildingproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2WALL FORMING SYSTEMS
 
          A.Concrete Formwork: Use materials that comply with ACI 347, Table 4.2.; wood, metal, or other approved material that will not adversely affect surface of concrete, and will provide or facilitate obtaining specified surface finish.
          ** NOTE TO SPECIFIER ** Uni-Ply Handset Panel System is designed for use on almost any light to medium duty projects such as transition walls, cut up walls, ramps, abutements and pilasters. It is also convenient for common to straight walls and also more complex curved, battered or "Y" walls. It is commonly used in residential and small scale commercial applications unless configured with larger systems. Delete if not required.
 
          B.Acceptable Product: Universal Building Products, Inc.- Uni-Ply Forming System.
          1.Panels shall be comprised of a combination steel rail frame and quality plywood-faced forming panel.
          2.Design capacity:
          a.SWL: up to 1,000 psf (48 kPa).
          b.Safety Factor: 2:1.
          3.Panels:
          ** NOTE TO SPECIFIER ** Delete panel face material not required.
          a.9-ply 1/2 inch (13 mm) 120/120 birch plywood face.
          b.Premium Xacto2Form 220/220 3/4 inch (19 mm) 14-ply birch plywood.
          4.Accessories as required.
          5.Baked on powder coat finish. Color as selected from manufacturer standard.
          ** NOTE TO SPECIFIER ** For Lightweight Versatility... The aluminum and steel combination, UNI-LITE Gang Forming System, is designed for use on almost any medium duty projects while staying lightweight and versatile. It can easily handle corners, pilasters, core walls, curved walls and other applications. It is commonly used in commercial applications. Delete if not required.
 
          C.Acceptable Product: Universal Building Products, Inc. - Uni-Lite Forming System.
          1.Panels shall be comprised of a combination steel rail and aluminum frame.
          2.Design capacity:
          a.SWL: up to 1550 psf (74 kPa).
          b.Safety Factor: 2:1.
          3.Accessories as required.
          4.Baked on powder coat finish. Color as selected from manufacturer standard.
          ** NOTE TO SPECIFIER ** Quick-form Gang Set Panel System is designed for use on almost any heavy duty projects. It can easily handle corners, pilasters, core walls, curved walls and other applications. It is used in heavy and commercial applications. Delete if not required.
 
          D.Acceptable Product: Universal Building Products, Inc. - Quick-Form Forming System.
          1.Panels shall be comprised of a combination steel rail frame and quality plywood-faced forming panel.
          2.Design capacity:
          a.SWL: up to 2200 psf (105 kPa).
          b.Safety Factor: 2:1.
          3.Panels:
          ** NOTE TO SPECIFIER ** Delete panel face material not required.
          a.9-ply 1/2 inch (13 mm) 120/120 birch plywood face.
          b.Premium Xacto2Form 220/220 3/4 inch (19 mm) 14-ply birch plywood.
          4.Accessories as required.
          5.Baked on powder coat finish. Color as selected from manufacturer standard.
          ** NOTE TO SPECIFIER ** Medium and heavy forming: compatible with uni-ply, quick-form and "symons type" gang forming systems. Delete if not required.
 
          E.Uni-Form Forming System:
          1.Panels shall be a combination steel rail and aluminum frame for maximum performance and maneuverability.
          2.Panels shall be comprised of a combination steel framed plywood faced.
          3.Design capacity:
          a.SWL: up to 1500 psf (72 kPa).
          b.Safety Factor: 2:1.
          4.Panels:
          ** NOTE TO SPECIFIER ** Delete panel face material not required.
          a.9-ply 1/2 inch (13 mm) 120/120 birch plywood face.
          b.Premium Xacto2Form 220/220 3/4 inch (19 mm) 14-ply birch plywood.
          5.Accessories as required.
          6.Baked on powder coat finish. Color as selected from manufacturer standard.
 
          F.Design form ties and accessories for exposed concrete surfaces so that upon removal of forms, metal shall be greater than 1/2 inch (13 mm) from surface where surface is to be visible in unfinished or finished space.
          1.Space ties symmetrically in tiers and rows, each tier plumb from top to bottom, and each row level.
          2.Locate ties not more than 6 inches (152 mm) below horizontal pour lines. Tighten after concrete has set and before next pour is made.
          3.For exposed concrete surfaces, provide form ties of removable type with she-bolts equipped with permanent plugs and a system approved by Architect for fixing the plugs in place.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3FORMS
          ** NOTE TO SPECIFIER ** Sizes range from 12 inches (305 mm) to 60 inches (1524 mm) for rental. Delete if not required.
 
          A.Column Forms:
          1.Acceptable Product: Universal Building Products, Inc. - CFEE Heavy Duty Steel.
          2.Forms shall be engineered to have a pour rate of 2000 to 3000 psf (96 kPa to 144 kPa).
          3.Forms shall be fitted with the following:
          ** NOTE TO SPECIFIER ** Delete fittings not required.
          a.Catwalk brackets
          b.Pipe braces
          c.Friction collars
          d.Capital forms
          ** NOTE TO SPECIFIER ** Available in standard heights from 4" to 24" (102 mm to 610 mm) with either a 2 inches (51 mm) or 4 inches (102 mm) base in 10' feet (3 m) sections. Delete if not required.
 
          B.Steel Curb Forms:
          1.Acceptable Product: Universal Building Products, Inc. - CFEE Heavy Duty Steel.
          ** NOTE TO SPECIFIER ** Delete form type not required.
          2.Straight curb.
          3.Flexible curb.
          4.Curb and gutter.
          5.Profile Type:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          a.battered face
          b.battered face with single radius
          c.battered face with double radius
          d.roll over
          e.straight
          f.partial or full batter high curbs
          g.highway gutters
          h.Combination sidewalk curb and gutters.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Paving Forms:
          1.Acceptable Product: Universal Building Products, Inc. - CFEE Heavy Duty Steel.
          ** NOTE TO SPECIFIER ** Delete type not required.
          2.Light Duty
          3.1/4 inch (6 mm) Heavy Duty Paving:
          4.5/16 inch (8 mm) Heavy Duty Paving:
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Permanent Formwork:
          1.Acceptable Product: Universal Building Products, Inc. - Hy-Rib.
          2.Roll formed zinc coated steel sheet.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4FORM LINERS
 
          A.Acceptable Product: Universal Building Products, Inc. - Uni-Formliners.
          ** NOTE TO SPECIFIER ** Universal provides over 100 different standard and custom patterns and textures to help you that great impression. You can choose from woodgrain, stone, brick, and a wide variety of ribbed and other textures for just the right effect. Our professional Formliner Design Staff can assist you in creating a custom look all your own. Delete if not required.
 
          B.Material:
          ** NOTE TO SPECIFIER ** HIPS Formliners can be used to provide a textured concrete surface in a limited application at an affordable price. Single use only Delete if not required.
          1.HIPS High Impact PolyStyrene:
          ** NOTE TO SPECIFIER ** Plastic ABS Formliners exhibit excellent impact resistance and contain an ultraviolet shielding compound, which reduces the damaging effects of sunlight. Medium reuse formliner. Delete if not required.
          2.ABS Acrylonitrile Butadiene Styrene:
          ** NOTE TO SPECIFIER ** ABS Formliners exhibit excellent impact resistance and contain an ultraviolet shielding compound, which reduces the damaging effects of sunlight. Heavy re-use formliner. Delete if not required.
          3.ABSH:
          ** NOTE TO SPECIFIER ** PE Formliners combine great resilience and high tensile strength. Delete if not required.
          4.PE Polyurethane Elastomer:
          ** NOTE TO SPECIFIER ** PPE Formliners provide superior toughness and wear resistance so the reproduction of even the most difficult undercut and complex designs are consistent, even after many reuses. Delete if not required.
          5.PPE Premium Polyurethane Elastomer:
 
          C.Patterns: Refer to drawings for pattern dimensions.
          ** NOTE TO SPECIFIER ** Delete pattern not required.
          1.Trapezoid: Acceptable Product: Universal Building Products, Inc. - Series 1100.
          2.Stone: Acceptable Product: Universal Building Products, Inc. - Series 1200.
          3.Wood: Acceptable Product: Universal Building Products, Inc. - Series 1300.
          4.Fractured: Acceptable Product: Universal Building Products, Inc. - Series 1400.
          5.Brick/Block: Acceptable Product: Universal Building Products, Inc. - Series 1500.
          6.Custom: Acceptable Product: Universal Building Products, Inc. - Series 1600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5CONSTRUCTION CHEMICALS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Form Release Agents:
          ** NOTE TO SPECIFIER ** Delete form release agents not required.
          1.Form Releases - Biodegradable: As manufactured by Universal Building Products, Inc.
          a.Bioform.
          b.Bioform WB.
          2.Form Releases - Mineral Oil Based: As manufactured by Universal Building Products, Inc.
          a.Maximum Plus.
          b.Maximum Plus FR.
          c.Maximum Plus "Elastomeric".
          3.Form Releases - Petroleum Based: As manufactured by Universal Building Products, Inc.
          a.Unikote MP 800.
          b.Maximum.
          c.Maximum Concentrate.
          d.Maximum FR (Cherry or Pine scented).
          e.U-2 Citrus.
          f.UniACT Form Release.
          g.UniACT Form Release FR.
          h.UniKote Form Release.
          i.UniKote Form Oil.
          4.Form Releases - Specialty: As manufactured by Universal Building Products, Inc.
          a.Dry Deck.
          b.Dry Deck WB.
          c.Duratex.
          d.Protard.
          e.UniKote Plyform Sealer.
          f.UniKote Fragrance.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Retarders/Evaporation Reducers:
          ** NOTE TO SPECIFIER ** Delete retarders/evaporation reducers not required.
          1.Surface Retarder - Aggregate: As manufactured by Universal Building Products, Inc.
          a.Unitard Light.
          b.Unitard Deep.
          2.Surface Evaporation Retarder: As manufactured by Universal Building Products, Inc.
          a.Unifilm.
          b.Unifilm Concentrate.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Curing/Liquid Hardeners:
          ** NOTE TO SPECIFIER ** Delete Curing/Liquid Hardeners not required.
          1.White Pigmented Wax (ASTM C 309, Type II, Class A): As manufactured by Universal Building Products, Inc.
          a.City White.
          b.Uni-White Cure Wax.
          c.Uni-White Cure Wax DOT.
          2.Clear Wax (ASTM C 309, Type I, Class A): As manufactured by Universal Building Products, Inc.
          a.Uni-Clear Cure Wax.
          3.White Resin (ASTM C 309, Type II, Class A & B): As manufactured by Universal Building Products, Inc.
          a.Uni-White Cure Resin.
          b.Uni-White Cure Resin DOT.
          4.Clear Resin Dissipating (ASTM C 309 Type I Class A & B. Water-based.): As manufactured by Universal Building Products, Inc.
          a.Uni-Resin Cure WB.
          5.Clear Solvent Based (ASTM C 309 Type I Class A & B. Non-freezable formula.): As manufactured by Universal Building Products, Inc.
          a.Uni-Resin Cure VOC.
          6.Clear Silicate Sealer: As manufactured by Universal Building Products, Inc.
          a.Cure Hard.
          b.Cure Hard Concentrate.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Curing and Sealing:
          ** NOTE TO SPECIFIER ** Delete Curing and Sealing compounds not required.
          1.Water Based Formulas (VOC compliant. ASTM C 309, Type 1, 1-D, Class A & B): As manufactured by Universal Building Products, Inc.
          a.UniCure & Seal WB.
          b.UniCure & Seal WB 19.
          c.UniCure & Seal WB 30.
          2.Solvent Based Formulas (VOC compliant. ASTM C 309, Type 1, 1-D, Class A & B. ASTM C 1315, Class A.): As manufactured by Universal Building Products, Inc.
          a.UniCure & Seal 25.
          b.UniCure & Seal 30.
          c.UniCure & Seal 1315.
          3.High Gloss Sealing (ASTM C 1315, Class A.): As manufactured by Universal Building Products, Inc.
          a.UniSeal Tuff WB.
          b.UniSeal.
          c.UniSeal Tuff.
          d.UniSeal Tuff Gray.
          e.UniSeal Tuff Brown.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Floor Products:
          ** NOTE TO SPECIFIER ** Delete floor products not required.
          1.Dry Shake Floor Hardeners: As manufactured by Universal Building Products, Inc.
          a.UniShake Quartz Natural.
          b.Unishake Quartz Colors.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1)French Gray.
          2)Battleship Gray.
          3)Tile Red.
          4)Terra Cotta.
          5)Nile Green.
          6)Black.
          7)Light Reflective.
          c.UniShake Metallic.
          d.UniShake Metallic Colors.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1)French Gray.
          2)Battleship Gray.
          3)Tile Red.
          4)Terra Cotta.
          5)Nile Green.
          6)Black.
          7)Light Reflective.
          2.Liquid Hardeners and Densifiers: As manufactured by Universal Building Products, Inc.
          a.Unolith.
          b.Kreteseal.
          3.Toppings and Self-leveling Underlayments: As manufactured by Universal Building Products, Inc.
          a.Uni-Iron Topping.
          b.Uniflow.
          c.Sensor.
          d.Integratop SL.
          e.Microment FF.
          f.Uniment CD Fine.
          g.Uniment CD Coarse.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Bond Breakers:
          ** NOTE TO SPECIFIER ** Delete bond breakers not required.
          1.Bond Breakers for Tilt-up Construction: As manufactured by Universal Building Products, Inc.
          a.Super Clean and Tilt.
          b.Super Clean and Tilt WB.
          c.Unitilt.
          d.Unitilt WB.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Grouting and Anchoring:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Grouts (CRD C 621 and ASTM 1107): As manufactured by Universal Building Products, Inc.
          a.UniGrout Super Metallic.
          b.UniGrout Super.
          c.UniGrout.
          d.UniGrout Cable.
          e.UniGrout UW.
          2.Grouting and Anchoring: As manufactured by Universal Building Products, Inc.
          a.Fence Anchoring Cement.
          b.UniRock Anchoring Cement.
          c.Universal Epoxy Grout.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Cement Repair Mortars:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Cement Repair Mortars: As manufactured by Universal Building Products, Inc.
          a.Patch Supreme Plus.
          b.UniPatch 5.
          c.UniPatch 5 Lite.
          d.UniPatch 10 WS.
          e.UniPatch 20.
          f.UniPatch 20 Lite.
          g.UniRoad Repair (ASTM C 928).
          h.UniRoad Repair DOT (ASTM C 928).
          i.UniPatch MP.
          j.UniSkim Wall Resurfacer.
          k.Unitop.
          l.UniPatch VO.
          m.UniPlug.
          n.UniPlug Fast.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Epoxy Repair Mortars:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Epoxy Repair Mortars: As manufactured by Universal Building Products, Inc.
          a.Unipak.
          b.Unipak Rapid Repair Kit.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Latex Bonding & Primers:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Bonding Agents: As manufactured by Universal Building Products, Inc.
          a.Unibond.
          b.Proweld.
          2.Primers and Adhesives: As manufactured by Universal Building Products, Inc.
          a.Uni-Primer.
          b.Poly-Bite.
          c.Microprime HD.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Epoxy Construction Adhesives:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Epoxy Construction Adhesives: As manufactured by Universal Building Products, Inc.
          a.UniBond LV.
          b.UniBond MV.
          c.UniBond Anchoring.
          d.UniBond Gel.
          e.UniBond Rapid Gel.
          f.UniBond LV 2:1 ratio (ASTM C 881-91, Type I,II, IV, Grade 1, Class C. VOC compliant).
          g.UniBond MV Gray 1:1 ratio (ASTM C 881-91, Type I,II, Grade 2, Class C. VOC compliant).
          h.UniBond MV 1:1 ratio (ASTM C 881-91, Type I,II, Grade 2, Class C. VOC compliant).
          i.UniBond Anchoring 1:1 ratio (ASTM C 881-91, Type I, IV, Grade 1, Class B. VOC compliant).
          j.UniBond LPL 1:1 ratio (ASTM C 881-91, Type I, Grade 1, Class C. VOC compliant).
          k.UniBond Gel 1:1 ratio (ASTM C 881-91, Type I, IV, Grade 3, Class C. VOC compliant).
          l.UniBond Rapid Gel 1:1 ratio (ASTM C 881-91, Type I, IV, Grade 3, Class C. VOC compliant).
          m.Unibinder 1:1 ratio (ASTM C 881-91, Type I, II, IV, Grade 1, Class C. VOC compliant).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Concrete and Masonry Sealers:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Concrete and Masonry Sealers: As manufactured by Universal Building Products, Inc.
          a.Silane Sealer WB.
          b.Silane Sealer Plus.
          c.Procon.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Protective Coatings:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Protective Coatings: As manufactured by Universal Building Products, Inc.
          a.UniGuard.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1)Medium Gray.
          2)Dark Gray.
          3)Red.
          4)Green.
          5)Beige.
          6)Black.
          b.UniGuard Plus CR
          ** NOTE TO SPECIFIER ** Delete color not required.
          1)Medium Gray.
          2)Clear.
          3)White.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          N.Cleaners:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Cleaners: As manufactured by Universal Building Products, Inc.
          a.Ctrox 600.
          b.Stripper Remover HD.
          c.Unisol 100.
          d.Proclean.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          O.Expansion and Control Joint Filler:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Uniflex Expansion Material (ASTM D 1751): As manufactured by Universal Building Products, Inc.
          a.Size as required.
          2.UniJoint Fill CJ Epoxy Control Material: As manufactured by Universal Building Products, Inc.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6FORMWORK AND CONCRETE ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete hangers not required.
 
          A.Bridge Hangers:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Bridge Deck Hangers:
          a.Type 1.
          b.Type 1-A.
          c.Type 2.
          d.Type 2-A.
          3.Bridge Deck Hangers 1:
          a.Type 3.
          b.Type 4.
          c.Type 4-A.
          4.Bridge Deck Hangers 2.
          a.Type 1-1A.
          b.Type 1-4A.
          c.Type 7.
          d.Type 7-A.
          5.Bridge Deck Hangers 3:
          a.Type 8.
          b.Type 8-A.
          6.Hook Hangers:
          a.Type 1-B.
          b.Type 1-AB.
          c.Type 2-B.
          7.Hook Hangers 1:
          a.Type 4-AB 45 Degree.
          8.Bridge Deck Half Hangers:
          a.Type 1-C.
          b.Type 1-S.
          c.Type 1-AC.
          d.Type 1-AS.
          e.Type 4-AC.
          f.Type 4-AS.
          g.Type 4-C.
          h.Type 4-S.
          i.Type 2-C.
          j.Type 2-S.
          k.Type 7-S.
          l.Type 8-C.
          m.Type 8-S.
          n.Type 4-AP.
          o.Type 5-APR.
          p.Type 4-AP-P.
          q.Type 5-APR-P.
          9.Adjustable Half Hanger:
          a.Type 1, 90 Degree.
          b.Type 1-A 45 Degree.
          c.Type 2, 90 degree, 1 inch (25 mm) haunch.
          d.Type 8, 15 Degree.
          10.Broached Deck Hanger:
          a.Type BDH-1.
          b.Type BDH-2.
          c.Type BDH-3.
          11.Fillet Hanger:
          12.Fillet Clip:
          13.Standard Overhang Bracket:
          a.SOHB.
          b.Standard Kit SOBS.
          c.Heavy Duty Kit SOBHD.
          14.Adjustable Overhang Bracket:
          a.BOB.
          b.BOBD.
          15.Heavy-Duty Adjustable Overhang Bracket:
          a.BOBHD.
          16.Guard Rail Receptacle:
          a.GRR24
          b.GRR26
          17.Bridge Overhang Bracket Extender:
          a.BOBEX.
          18.Wall Plate Assembly:
          a.WPA.
          b.AP.
          c.WB.
          19.Wire Beam Saddle Hangers:
          a.Wire #8: WBST18.
          b.Wire #8: WBST28.
          c.Wire #6: WBST16.
          d.Wire #6: WBST26.
          e.Wire #4: WBST14.
          f.Wire #4: WBST24.
          g.Wire #4: WBST34.
          h.Wire #4: WBST454.
          20.Plate Saddle Hanger:
          21.Snap Tie Hanger:
          a.TYPE 1
          1)STHT130.
          2)STHT133.
          3)STHT136.
          4)STHT139.
          5)STHT142.
          6)STHT145.
          7)STHT148.
          8)STHT151.
          9)STHT154.
          10)STHT157.
          11)STHT160.
          b.TYPE 2:
          1)STHT230.
          2)STHT233.
          3)STHT236.
          4)STHT239.
          5)STHT242.
          6)STHT245.
          7)STHT248.
          8)STHT251.
          9)STHT254.
          10)STHT257.
          11)STHT260.
          22.Coil Hanger Saddle Type:
          a.1/2 inch (13 mm) diameter.
          b.3/4 inch (19 mm) diameter.
          c.1 inch (25 mm) diameter.
          23.Coil Half Hanger:
          a.CHH18.
          b.CHH24.
          24.Fascia Coil Tie:
          25.Snap-Tie "J" Hook:
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Concrete Accessories:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Universal Window Well Grates (St. Paul Style):
          a.Round WWG3716SP.
          b.Square WWG4224SP.
          c.Square WWG4236SP.
          d.Round WWG4620SP.
          e.Square WWG5524SP.
          f.Square WWG5536SP.
          g.Square WWG6724SP.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3.Universal Window Well Grates (Monarch Style):
          a.Round WWG3216M.
          b.Square WWG3524M.
          c.Round WWG3716M.
          d.Square WWG3724M.
          e.Square WWG4224M.
          f.Square WWG4236M.
          g.Round WWG4620M.
          h.Square WWG4924M.
          i.Square WWG5524M.
          j.Square WWG5536M.
          ** NOTE TO SPECIFIER ** Delete if not required.
          4.Universal Window Well Grates (Boman Kemp Style):
          a.WWG4020BK.
          b.WWG4024BK.
          c.WWG4224BK.
          d.WWG5224BK.
          e.WWG5236BK.
          f.WWG5624BK.
          g.WWG5636BK.
          h.WWG6424BK.
          i.WWG6436BK.
          j.WWG6624BK.
          k.WWG6636BK.
          l.WWG7624BK.
          m.WWG7636BK.
          n.WWG7824BK.
          o.WWG7836BK.
          ** NOTE TO SPECIFIER ** Delete if not required.
          5.Universal Window Well Ladders:
          a.3 rung escape ladder.
          b.4 rung escape ladder.
          c.5 rung escape ladder.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Slab Accessories: Compatible accessories in material and finish as scheduled.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Uni-key joint.
          3.Uni-key stakes.
          4.Nail-on keyway.
          5.Recess keyway.
          6.Loose dowels.
          7.Dowel bar tubes.
          8.Loose dowel baskets.
          9.Dowel basket stakes.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Rebar Accessories: Compatible accessories in material and finish as scheduled.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Threaded dowel bar substitutes.
          3.Threaded re - bar coupler.
          4.Uni - metal box.
          5.Rebar cap.
          6.Osha bar guard.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Anchors and Inserts: Compatible accessories in material and finish as scheduled.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Strap anchor.
          3.Anchor bolts.
          4.Open coil insert.
          5.Threaded inserts.
          6.Adjustable loop insert (ductile).
          7.Adjustable insert - plain.
          8.Shelf angle insert.
          9.Askew head bolt.
          10.Nuts and cut washers.
          11.Dovetail anchor slot.
          12.Wale holder.
          13.Steel coil expansion anchors.
          14.Riser frame.
          15.Adjustable insert with nuts 3k.
          16.Adjustable insert with nuts 6k.
          17.Two strut coil insert.
          18.Four strut coil insert (heavy duty).
          19.Straight coil loop inserts.
          20.Single flared coil loop inserts.
          21.Double flared coil loop inserts.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7PRECAST CONCRETE LIFTING
          ** NOTE TO SPECIFIER ** Used for stripping panels from tilt tables and tripping panels, Also appropriate for high tension loads that cannot be held with other anchors or for panels constructed of lightweight concrete. Delete if not required.
 
          A.Acceptable Product: Universal Building Products, Inc. - Universal Ring Lift System.
          1.Capacity (Tons): Based on a 4:1 safety factor.
          a.2T
          b.2.5T
          c.4T
          d.5T
          e.8T
          f.10T
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Acceptable Product: Universal Building Products, Inc. - Universal Uni-Lift System.
          1.Tensile Capacity (Tons): Based on a 4:1 safety factor.
          a.2T
          b.2.5T
          c.4T
          d.5T
          e.8T
          f.12T
          g.16T
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Acceptable Product: Universal Building Products, Inc. - Universal Easy-Lift System.
 
          2.8TILT-UP SYSTEMS
          ** NOTE TO SPECIFIER ** Popular, 2-way directional movement, choice of 7 anchors, 5:1 sf Delete if not required.
 
          A.Acceptable Product: Universal Building Products, Inc. - Universal Ring Lift System.
          1.Capacity (5:1 safety factor):
          a.15 kips.
          b.22 kips.
          ** NOTE TO SPECIFIER ** Locking lever, 360 degree rotation, ideal for face and edge lifts, 5:1 safety factor. Delete if not required.
 
          B.Acceptable Product: Universal Building Products, Inc. - Universal Uni-Lift System.
          1.Capacity (5:1 safety factor): 15 kips.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9SCAFFOLDING COMPONENTS
 
          A.One Sided Standard Step Frame:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U000151.
          b.U000152.
          c.U000153.
          d.U000154.
          e.U021546.
          f.U000155.
          g.U021566.
          h.U000133.
          i.U020134.
          j.U021346.
          k.U000135.
          l.U021366.
 
          B.Two Sided Standard Step Frame:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U030153 $99.39 34.7 25
          b.U030154 $106.05 38.2 25
          c.U631546 $103.81 40.2 25
          d.U30155 $108.48 42.4 25
          e.U031566 $130.37 53.4 25
 
          C.Walkthrough Frame:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U060155 $158.78 41.9 25
          b.U051566 $150.66 49.1 25
          c.U061566 $142.70 56.5 25
          d.U071566 $159.49 25
          e.COMB U021566 $170.18 56.5 25
          f.U001366 $109.31 40.1 25
 
          D.One Hole Angle Cross Brace:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U050253.
          b.U050254.
          c.U050255.
          d.U060254.
          e.U060255.
          f.U070252.
          g.U070253.
          h.U070254.
          i.U070255.
          j.U080254.
          k.U080255.
 
          E.Two Hole Angle Cross Brace:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U040244.
          b.U050244.
          c.U060244.
          d.U070244.
          e.U080244.
          f.U100244.
 
          F.One Hole Tubular Cross Brace:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.U100053.
          b.U100054.
          c.U100055.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.10SHORING COMPONENTS
 
          A.Uni-Load Shoring
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.U004023.
          3.U004024.
          4.U004025.
          5.U004026.
          6.U004043.
          7.U004044.
          8.U004045.
          9.U004066 WALK THRU.
          10.U004466.
          11.U004566.
 
          B.One Hole Angle Cross Brace
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.U050253.
          3.U050254.
          4.U050255.
          5.U060254.
          6.U060255.
          7.U070252.
          8.U070253.
          9.U070254.
          10.U070255.
          11.U080254.
          12.U080255.
 
          C.Two Hole Angle Cross Brace:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.U040244.
          3.U050244.
          4.U060244.
          5.U070244.
          6.U080244.
          7.U100244.
 
          D.One Hole Tubular Cross Brace:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.U100053.
          3.U100054.
          4.U100055.
 
          E.Planks and Accessories:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Side Bracket U004471.
          3.Side Bracket U204471.
          4.Side Bracket U304471.
          5.Connector U014412.
          6."8" Caster U104891.
          7.Scaffold Plank Aluminium U104893.
          8.Scaffold Plank Aluminium/Wood U104894.
 
          F.Horizontal Adjustable Aluminium Shoring Beam:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.Adjustable Beam 610.
          3.Adjustable Beam 915.
          4.Adjustable Beam 1119.
 
          G.Universal Post Shore:
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          2.UPS56910.
          3.UPS65115.
          4.UPS91018.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected.
 
          3.2PREPARATION
 
          A.Establish a datum in an accessible location and use as a reference point for various construction levels.
 
          B.Verify lines, levels, and centers before proceeding with formwork. Ensure that dimensions agree with Drawings.
 
          C.Layout runs of partitions and establish locations of openings so that Work of other trades may properly be located.
 
          D.Install pipe sleeves furnished under other Sections.
 
          3.3ERECTION
 
          A.Formwork:
          1.Design, erect, shore, brace, and maintain formwork, according to ACI 301, to support vertical, lateral, static, and dynamic loads, and construction loads that might be applied, until concrete structure can support such loads.
          2.Construct formwork so concrete members and structures are of size, shape, alignment, elevation, and position indicated, within tolerance limits of ACI 117.
          3.Arrange and assemble formwork to permit dismantling and stripping. Do not damage concrete during stripping. Permit removal of remaining principal shores.
          4.Align joints to prevent loss of mortar. Keep form joints to a minimum.
          5.Provide temporary openings at bottom of cast-in-place concrete walls, columns, and elsewhere as required to facilitate cleaning, drainage, and inspection.
          6.Obtain approval in writing from Architect before framing openings in structural members that are not indicated on Drawings.
          7.Unless shown otherwise, place chamfer strips in forms to relieve angles at exposed external angles of concrete walls, accurately formed and surfaced to produce uniformly straight lines and tight edges. Extend terminal edges to required limit, and miter chamfer strips at changes in direction.
          8.Provide bracing to ensure stability of formwork. Shore or strengthen formwork subject to overstressing by construction loads.
          9.Build in anchors, inserts, bolts, and other devices indicated or required for various portions of Work. Build in sleeves, thimbles, and other items furnished or set in place by other trades. Accurately position and support these items. Fill voids with a readily removable material to prevent entry of concrete into voids.
          10.Locate control joints as indicated on Drawing.
          a.Maximum spacing of control joints: 20 feet (6 m) on center unless indicated otherwise and where required as approved by Architect.
 
          B.Forms For Exposed Concrete:
          1.Drill forms to suit ties being used and to prevent leakage of cement paste around tie holes. Do not splinter forms by driving ties through improperly prepared holes.
          2.Provide sharp, clean corners at intersecting planes, without visible edges or offsets. Back joints with extra studs or girts to maintain true, square intersections.
          3.Use extra studs, wales, and bracing to prevent objectionable bowing of forms between studs, and to avoid bowed appearance in concrete. Do not use narrow strips of form material that will produce bow.
          4.Assemble forms so they may be readily removed without damage to exposed concrete surfaces. Form molding shapes, recesses, and projections with smooth finish materials, and install forms with sealed joints to prevent displacement. Fill joints with specified joint filler. Finish flush and smooth.
 
          C.Form Ties:
          1.Use form ties in such places, and at such intervals, as to securely hold forms in position during placing of concrete, and to withstand weight and pressure of the wet concrete.
          2.Coat ties of a type intended to be entirely removed with a release agent to safeguard against damaging concrete during such removal.
          3.Use of wire ties will not be permitted.
 
          D.Wood Strips, Blocking, and Molding:
          1.Place wood strips, blocking, moldings, nailers, etc., in forms as required to produce finished profiles and surfaces indicated on Drawings, and to provide nailing for wood members or other features required to be attached to concrete surfaces in such manner.
          2.Coat wood strips, blocking, and moldings with release agent.
 
          3.4APPLICATION
 
          A.Form Cleaning:
          1.Clean and remove foreign matter within forms as erection proceeds.
          2.Clean formed cavities of debris prior to placing concrete.
          3.Flush with water or use compressed air to remove remaining foreign matter. Ensure that water and debris drain to exterior through clean-out ports.
          4.During cold weather, remove ice and snow from within forms. Do not use de-icing salts or water to clean out forms, unless formwork and concrete construction will proceed within heat enclosure. Use compressed air or other means to remove foreign matter.
 
          B.Form Release Agent:
          1.Apply form release agent on formwork per manufacturer's recommendations.
          2.Apply prior to placement of reinforcing steel, anchoring devices, and embedded items.
          3.Do not apply form release agent where concrete surfaces will receive special finishes or applied coverings that are affected by agent. Soak inside surfaces of untreated forms with clean water. Keep surfaces coated with water prior to placement of concrete.
 
          3.5INSTALLATION
 
          A.Inserts, Embedded Parts, and Openings:
          1.Provide formed openings where required for items to be embedded in or passing through concrete Work.
          2.Locate and set in place items that will be cast directly into concrete.
          3.Coordinate Work of other Sections in forming and placing openings, slots, reglets, recesses, chases, sleeves, bolts, anchors, and other inserts.
 
          B.Shores and Supports: Comply with ACI 318, ACI 301, and recommendations in ACI 347R for design, installation, and removal of shoring and re-shoring.
          1.Extend shoring as follows:
          a.Shore floor directly under floor being placed, so that loads from construction above will transfer directly to these shores.
          b.Space out shoring in stories below this level in such a manner that no floor or member will be excessively loaded or will induce tensile stress in concrete members where no reinforcing is provided.
          c.Extend shores beyond minimum if required to ensure the proper distribution of loads throughout the structure.
          2.Remove shores and reshores in a planned sequence to avoid damage to partially cured concrete. Locate and provide adequate reshoring to safely support Work without excessive stress or deflection.
          a.Keep reshores in place a minimum of 15 days after placing upper tier, and longer if required, until the concrete has attained its required 28-day strength, and heavy loads due to construction operations have been removed.
 
          C.Construction Joint:
          1.Except as otherwise specifically indicated on Drawings, consider each concrete member as a single unit of operation, and continuously place concrete for it in order that such unit will be monolithic in construction. Should construction joints prove to be absolutely unavoidable, locate construction joints at or near midpoints of spans.
          2.Do not make additional construction joints under any circumstances without prior evaluation and written approval of Architect.
          3.Provide appropriate keys and dowels in construction joints, whether horizontal or vertical.
 
          D.Joint Treatment: Provide gaskets, plugs, tape, or joint sealers at gaps and apertures in exposed concrete forms to positively prevent leakage. Form joints allowed only where indicated on Drawings. Where possible, locate joints behind rustication. Apply joint treatment within 24 hours of scheduled pour.
 
          E.Inserts and Accessories:
          1.Make provisions for required installation of accessories; such as waterstops, hangers, sleeves, bolts, anchor slots, and inserts cast in concrete.
          2.Obtain templates or instructions from accessory manufacturers for installation of items.
          3.Place expansion joint fillers where detailed and indicated on Drawings.
 
          F.Waterstops: Provide continuous waterstops in joints below grade, and at other locations indicated on Drawings. Position waterstops accurately and support against displacement. Splice sections watertight per manufacturer's instructions.
 
          3.6FORMWORK TOLERANCES
 
          A.Construct formwork to maintain tolerances required by ACI 347, Section 3.
 
          B.Set and maintain forms so that finished concrete dimensions conform to tolerances of ACI 347, Section 3.3.1.
 
          3.7FORM FINISHES
 
          A.Rough-Formed Finish: At concrete surfaces unexposed in finished Work, provide as-cast concrete texture imparted by form-facing material with tie holes and defective areas repaired and patched. Remove fins and other projections exceeding ACI 347R limits for class of surface specified.
 
          B.Smooth-Formed Finish: At concrete surfaces exposed to public view in finished Work, provide as-cast concrete texture imparted by form-facing material, arranged in an orderly and symmetrical manner with a minimum of seams. Repair and patch tie holes and defective areas. Remove fins and other projections exceeding 1/8 inch (3 mm) in height.
 
          C.Related Unformed Surfaces: At tops of walls, horizontal offsets, and similar unformed surfaces adjacent to formed surfaces, strike off smooth and finish with a texture matching adjacent formed surfaces. Continue final surface treatment of formed surfaces uniformly across adjacent unformed surfaces, unless otherwise indicated.
 
          3.8FORM REMOVAL
 
          A.General: Formwork not supporting concrete, such as sides of beams, walls, columns, and similar parts of Work, may be removed after cumulatively curing at not less than 50 degrees F (10 degrees C) for 24 hours after placing concrete and in complying with the following provisions:
          1.Concrete is sufficiently hard to not be damaged by form removal operation.
          2.Curing and protection operation are maintained.
 
          B.Do not remove forms from concrete until it has acquired sufficient strength to support its own weight and any superimposed loads, and concrete has hardened sufficiently to resist damage from removal operations.
 
          C.Leave forms in place for the following periods of time. These periods represent cumulative number of days or hours, not necessarily consecutive, during which temperature of air surrounding concrete is above 50 degrees F (1- degrees C):
          1.Walls, grade beams, columns, side of beams, girders, and footings: Minimum 24 hours.
 
          D.Form removal may occur prior to the periods specified above, provided concrete has achieved specified design strength confirmed by testing.
 
          E.Store removed forms in manner that surfaces to be in contact with fresh concrete will not be damaged. Discard damaged forms.
 
          F.Loosen forms carefully. Do not wedge pry bars, hammers, or tools against finish concrete surfaces scheduled for exposure to view.
 
          G.Inspect erected formwork, shoring, and bracing to ensure that Work is in compliance with formwork design, and that supports, fastenings, wedges, ties, and items are secure.
 
         
END OF SECTION