Download SECTION 03240 FIBROUS REINFORCING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 03240
FIBROUS REINFORCING
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Solomon Colors; admixtures, colorants and fiber reinforcement.
This section is based on the products of Solomon Colors, which is located at:
4050 Color Plant Rd.
Springfield, IL 62702-1060
Toll Free Tel: 800-624-0261
Tel: 217-522-3112
Fax: 800-624-3147
Email: request info (sgs@solomoncolors.com)
Web: www.solomoncolors.com
[ Click Here ] for additional information.
As a global leader, Solomon Colors has provided service and quality to our customers for over seven decades while remaining a family-owned and employee-owned. Innovation and solutions go hand in hand at Solomon Colors, with research and development as our core focus, that started with grinding iron ore for the building industry in the early 20th century, to our patented formulas for mortar and concrete pigments and fiber reinforcement for concrete. From equipment, to product, to training - our goal is about meeting our customers' needs to help you do your business better.
You can depend on Solomon Colors: our products, our quality and our service every time.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Consult Solomon Colors for assistance in editing this section for the specific application.
 
A.
Alkali-resistant, natural cellulose concrete reinforcing fiber. (UltraFiber 500).
B.
Alkali-resistant, natural cellulose fiber blend with steel fibers. (UltraFiber 302 Blend).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03300 - Cast-in-Place Concrete.
B.
Section 03400 - Precast Concrete.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 820 - Standard Specification for Steel Fibers for Fiber-Reinforced Concrete.
B.
ASTM C 94 - Standard Specification for Ready-Mixed Concrete.
C.
ICC Evaluation Service (ICC-ES) AC217 - Acceptance Criteria for Concrete with Virgin Cellulose Fibers.
D.
ICC Evaluation Service ESR-1032.
E.
ACI 544 Fiber Reinforced Concrete.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Submit manufacturer's product data, including mixing instructions, dosage rate, and fiber dispersion assessment procedure.
4.
Installation methods.
C.
Manufacturer's Certification:
1.
Submit manufacturer's certification that reinforcing fibers comply with specified requirements.
2.
Submit manufacturer's ISO 9001:2000 certification.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
1.
Manufacturer shall have ISO 9001:2000 certification.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver bagged reinforcing fibers in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name, manufacturer, and weight of fibers.
B.
Storage: Store reinforcing fibers in dry area in accordance with manufacturer's instructions.
1.
Bagged Reinforcing Fibers: Keep bags sealed until ready for use.
2.
Bulk Packaged Reinforcing Fibers: Install manufacturer's dispensing system in accordance with manufacturer's instructions to provide dry, watertight environment, when bulk packaged reinforcing fibers are loaded into dispensing system.
C.
Handling: Protect reinforcing fibers during handling to prevent contamination.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Solomon Colors, which is located at: 4050 Color Plant Rd.; Springfield, IL 62702-1060; Toll Free Tel: 800-624-0261; Tel: 217-522-3112; Fax: 800-624-3147; Email: request info (sgs@solomoncolors.com); Web: www.solomoncolors.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
FIBROUS REINFORCING
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Fibrous Reinforcing: "Solomon UltraFiber 500" concrete reinforcing fiber.
1.
Material: Alkali-resistant, natural cellulose fibers.
2.
Average Length: 2.1 mm (0.083 inch).
3.
Average Denier: 2.5 g/9,000 m.
4.
Average Diameter: 18 i (0.63 x 10-3 inch).
5.
Count: 1,590,000 fibers/g (720,000,000 fibers/pound).
6.
Density: 1.10 g/cm3.
7.
Surface Area: 25,000 cm2/g (12,200 ft2/pound).
8.
Average Tensile Strength: 750 N/mm2 (110 ksi).
9.
Average Elastic Modulus: 8,500 N/mm2 (1,200 ksi).
10.
Fiber Spacing: 550 im at 0.9 kg/m3 dosage rate (0.026 inch at 1.5 pounds/cubic yard dosage rate).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Fibrous Reinforcing: "Solomon UltraFiber 302 Blend" concrete reinforcing fiber.
1.
Material: Alkali-resistant, natural cellulose fibers with CFS cold drawn steel fibers, ASTM A 820.
2.
Average Length: 2.1 mm (0.083 inch).
3.
Average Denier: 2.5 g/9,000 m.
4.
Average Diameter: 18 i (0.63 x 10-3 inch).
5.
Count: 1,590,000 fibers/g (720,000,000 fibers/pound).
6.
Density: 1.10 g/cm3.
7.
Surface Area: 25,000 cm2/g (12,200 ft2/pound).
8.
Average Tensile Strength: 750 N/mm2 (110 ksi).
9.
Average Elastic Modulus: 8,500 N/mm2 (1,200 ksi).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
MIXING
A.
Add reinforcing fibers into concrete mixture in accordance with manufacturer's instructions and ASTM C 94.
 
** NOTE TO SPECIFIER ** Dosing rate for UltraFiber 500. Delete if not required.
 
B.
Add reinforcing fibers at a dosage rate of 1.5 pounds/cubic yard (0.6 kg/m3) of concrete directly into concrete mixer at beginning of batch cycle. Higher dosage rates of 2 -4 pounds can be used for replacement of welded wire or mild temperature steel. Please refer to manufacturer's recommendations.
 
* NOTE TO SPECIFIER ** Dosing rate for UltraFiber 302 Blend. Delete if not required.
 
C.
Add reinforcing fibers at a dosage rate of 16.5 pounds (7.48 kg) per cubic yard of concrete directly into concrete mixer at beginning of batch cycle. Higher dosage rates of 2 -4 pounds can be used for replacement of welded wire or mild temperature steel. Please refer to manufacturer's recommendations.
D.
Allow a minimum of 5 minutes at mixing speed in concrete mixer for full reinforcing fiber dispersion.
 
** NOTE TO SPECIFIER ** Edit the following sentence as required. Specify Section 03300 for cast-in-place concrete or Section 03400 for precast concrete.
 
E.
Concrete shall be as specified in Section 03300.
3.4
FIELD QUALITY CONTROL
A.
Confirm uniform fiber dispersion throughout concrete in accordance with manufacturer's instructions.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION