MasterFormat: 95
Download this Concrete Topping Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Legacy Decorative Concrete Systems, Inc. Concrete Topping
 
         
SECTION 03350
 
         
CONCRETE TOPPING
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Legacy Decorative Concrete Systems, 1nc.; concrete topping and overlay products.
.
This section is based on the products of Legacy Decorative Concrete Systems, Inc., which is located at:
3421 Lumber Lane
Springfield, Illinois 62707
Toll Free: (866) 684-9394
Phone: (217) 522-6737
Fax: (866) 684-9395
Website: www.legacycolor.com
E-mail: technicalsupport@legacycolor.com


Decorative concrete products and systems are rapidly paving the U.S. and beyond. With this widespread growth, Legacy Decorative Concrete Systems, Inc. launched a complete line of concrete products, tooling, colorants, stains, finishes and overlay systems specifically designed for contractors, distributors, suppliers and architects.

This section includes a troweled on, cement-based, polymer-modified, decorative concrete topping with an acrylic sealer; a stampable, acrylic-modified, pigmented, cementitious, thin-applied overlay with an acrylic sealer; and a sprayable, acrylic-modified, pigmented, cementitious, thin-applied overlay with an acrylic sealer. These systems provide permanent solutions, add life and luster to concrete floors, patios, and driveways. Legacy Decorative Concrete Systems Inc. products and coloring systems are durable, easy to use and designed to create extraordinary concrete surfaces.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Decorative concrete topping system.
 
          B.Decorative concrete overlay system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 03360 - Concrete Staining.
 
          C.Section 03920 - Concrete Resurfacing.
 
          D.Section 07900 - Joint Sealant.
 
          1.3REFERENCES
 
          A.ASTM C 78 - Standard Test Method for Flexural Strength of Concrete (Using Simple Beam with Third-Point Loading).
 
          B.ASTM C 109 - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-in. or [50-mm] Cube Specimens).
 
          C.ASTM E 1907 - Standard Guide to Methods of Evaluating Moisture Conditions of Concrete Floors to Receive Resilient Floor Coverings.
 
          D.ASTM F 1869 - Standard Test Method for Measuring Moisture Vapor Emission Rate of Concrete Subfloor Using Anhydrous Calcium Chloride.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Application methods.
          4.Maintenance Instructions.
 
          C.Samples: For each finish product specified, two complete sets of color samples representing manufacturer's full range of available colors and patterns.
 
          D.Applicator's Documented Experience: Submit applicator's list of successfully completed concrete topping and overlay projects, including project name and location, name of architect, and type and quantity of concrete products applied.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer shall have a minimum of five years experience in design, formulation, and service of decorative concrete surface systems.
 
          B.Applicator Qualifications: Applicator with a minimum for three years documented experience with projects of similar scope and scale and:
          1.Regularly engaged, in application of decorative concrete similar type to that specified.
          2.Employ persons trained for application of decorative concrete of similar type to that specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect using same materials for use in the Work
          2.Mock-up shall be a minimum of 48 inches (1219 mm) by 48 inches (1219 mm).
          3.Do not proceed with remaining work until workmanship, pattern, color and sheen are approved by Architect.
          4.Refinish mock-up area as required to produce acceptable work.
          5.Approved mock-ups will be the standard for patterns colors, textures, special effects, and workmanship of concrete toppings and overlay for the remaining work.
          ** NOTE TO SPECIFIER ** Include a preapplication meeting if the nature of the project and/or quality warrant taking such a precaution. Delete if not required.
 
          D.Preapplication Meeting: Convene a preapplication meeting before start of application of decorative concrete system. Require attendance of parties directly affecting work of this section, including Contractor, Architect, applicator, and manufacturer's representative. Review the following:
          1.Environmental requirements.
          2.Protection of surfaces not scheduled to be coated.
          3.Surface preparation.
          4.Application.
          5.Repair.
          6.Field quality control.
          7.Cleaning.
          8.Protection of coating systems.
          9.Coordination with other work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging with labels clearly identifying product name and manufacturer until ready for installation.
 
          B.Storage:
          1.Store materials in clean, dry area indoors in accordance with manufacturer's instructions.
          2.Store out of direct sunlight.
          3.Keep from freezing.
 
          C.Handling: Protect materials during handling and application to prevent contamination or damage.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not start work when air or surface temperatures are below 40 degrees F (4 degrees C) or above 90 degrees F (32 degrees C).
 
          C.Do not apply when rain, snow, or excessive moisture is expected during application or within 24 hours after application.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Legacy Decorative Concrete Systems, Inc., which is located at: 3421 Lumber Ln. ; Springfield, IL 62707; Toll Free Tel: 866-684-9394; Tel: 217-522-6737; Fax: 866-684-9395; Email: request info; Web: www.legacycolor.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Include Concrete Topping System and/or Concrete Overlay System as required from the following paragraphs and delete system(s) not required. Multiple patterns, colors and color effects are available. Consult Legacy Decorative Concrete Systems, Inc. for more information.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Include required components of Concrete Topping System from the following paragraphs and delete components not required.
 
          A.Concrete Topping System: Legacy Decorative Concrete Systems "Venetian MicroTop".
          1.Description: Cement-based, polymer-modified, decorative concrete topping with acrylic sealer.
          a.Compressive Strength:
          1)1 Day: 3,000 psi (20.6 MPa).
          2)28 Days: 5,000 psi (34.5 MPa).
          2.Integral Color: "Legacy Colourant".
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required.
          a.Color:
          1)Antique White.
          2)Ash White.
          3)Autumn.
          4)Black.
          5)Bluestone.
          6)Bone.
          7)Brick Red.
          8)Canyon Red.
          9)Charcoal.
          10)Coronado.
          11)Cream Beige.
          12)Desert Tan.
          13)Federal Red.
          14)Federal Yellow.
          15)Light Grey.
          16)Mesa.
          17)Nutmeg.
          18)Pecan.
          19)Plum.
          20)Quarry Red.
          21)Rust.
          22)Saddle Brown.
          23)Sage.
          24)Sand.
          25)Shadow Slate.
          26)Stone Grey.
          27)Terra Cotta.
          28)Venetian Pink.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Concrete stains are penetrating, reactive stains used to simulate natural appearance and shading appearance of stone or masonry. Select "Fresco Stain" or "Tinte D'Acqua" concrete stain from the following paragraphs and delete stain not required.
          3.Concrete Stain: "Fresco Stain".
          a.Penetrating, reactive stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Creates chemical reaction within concrete substrate, slightly etching concrete surface.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Fresco Stain" with "Fresco Stain Plus".
          d.Colors:
          1)Amber.
          2)Aspen.
          3)Caribbean.
          4)Clay.
          5)Copper.
          6)Forest Green.
          7)Hickory.
          8)Peppercorn.
          9)Color as selected by the Architect.
          4.Concrete Stain: "Tinte D'Acqua".
          a.Penetrating stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Water based.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Tinte D'Acqua" with water.
          d.Colors:
          1)Aged Bronze.
          2)Aged Patina.
          3)Antebellum.
          4)Aqua.
          5)Baltic.
          6)Bernado.
          7)Black.
          8)Breccia.
          9)Canyon.
          10)Coral Red.
          11)Dried Basil.
          12)Essence.
          13)Granada.
          14)Granite.
          15)Gulf.
          16)Magnet.
          17)Mediterranean.
          18)Metalica.
          19)Orange.
          20)Patina.
          21)Pewter.
          22)Roma.
          23)Taiga Brown.
          24)Terra.
          25)Tomatillo.
          26)Tuscan.
          27)Venetian Clay.
          28)Walnut.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for concrete sealers required to achieve the desired finish and delete those not required.
          5.Concrete Sealer:
          a.High-Gloss Finish, Interior or Exterior Use: "Premium Seal VOC 100".
          b.Gloss Finish, Interior or Exterior Use: "Signature Seal VOC".
          c.Low to Medium-Gloss Finish, Interior or Exterior Use: "Magnum Seal".
          d.Low-Sheen, Matte Finish, Interior or Exterior Use: "AquaClear VOC".
          e.Satin Finish, Interior or Exterior Use: "Signature Satin 400".
          ** NOTE TO SPECIFIER ** Include required components of Concrete Overlay System from the following paragraphs and delete components not required. Consult Legacy Decorative Concrete Systems, Inc. for more information.
 
          B.Concrete Overlay System: Legacy Decorative Concrete Systems "Perfetto-Espray".
          1.Description: Acrylic-modified, pigmented, cementitious, thin-applied overlay with acrylic sealer.
          2.Grout: "Perfetto-Espray Matrix 200".
          3.Integral Color: "Legacy Colourant".
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required.
          a.Color:
          1)Antique White.
          2)Ash White.
          3)Autumn.
          4)Black.
          5)Bluestone.
          6)Bone.
          7)Brick Red.
          8)Canyon Red.
          9)Charcoal.
          10)Coronado.
          11)Cream Beige.
          12)Desert Tan.
          13)Federal Red.
          14)Federal Yellow.
          15)Light Grey.
          16)Mesa.
          17)Nutmeg.
          18)Pecan.
          19)Plum.
          20)Quarry Red.
          21)Rust.
          22)Saddle Brown.
          23)Sage.
          24)Sand.
          25)Shadow Slate.
          26)Stone Grey.
          27)Terra Cotta.
          28)Venetian Pink.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Concrete stains are penetrating, reactive stains used to simulate natural appearance and shading appearance of stone or masonry. Select "Fresco Stain" or "Tinte D'Acqua" concrete stain from the following paragraphs. Delete concrete stain not required.
          4.Concrete Stain: "Fresco Stain".
          a.Penetrating, reactive stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Creates chemical reaction within concrete substrate, slightly etching concrete surface.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Fresco Stain" with "Fresco Stain Plus".
          d.Colors:
          1)Amber.
          2)Aspen.
          3)Caribbean.
          4)Clay.
          5)Copper.
          6)Forest Green.
          7)Hickory.
          8)Peppercorn.
          9)Color as selected by the Architect.
          5.Concrete Stain: "Tinte D'Acqua".
          a.Penetrating stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Water based.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Tinte D'Acqua" with water.
          d.Colors:
          1)Aged Bronze.
          2)Aged Patina.
          3)Antebellum.
          4)Aqua.
          5)Baltic.
          6)Bernado.
          7)Black.
          8)Breccia.
          9)Canyon.
          10)Coral Red.
          11)Dried Basil.
          12)Essence.
          13)Granada.
          14)Granite.
          15)Gulf.
          16)Magnet.
          17)Mediterranean.
          18)Metalica.
          19)Orange.
          20)Patina.
          21)Pewter.
          22)Roma.
          23)Taiga Brown.
          24)Terra.
          25)Tomatillo.
          26)Tuscan.
          27)Venetian Clay.
          28)Walnut.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for concrete sealers required to achieve the desired finish and delete those not required.
          6.Concrete Sealer:
          a.High-Gloss Finish, Interior or Exterior Use: "Premium Seal VOC 100".
          b.Gloss Finish, Interior or Exterior Use: "Signature Seal VOC".
          c.Low to Medium-Gloss Finish, Interior or Exterior Use: "Magnum Seal".
          d.Low-Sheen, Matte Finish, Interior or Exterior Use: "AquaClear VOC".
          ** NOTE TO SPECIFIER ** Include required components of Concrete Overlay System from the following paragraphs and delete components not required. Consult Legacy Decorative Concrete Systems, 1nc. for more information.
 
          C.Concrete Overlay System: Legacy Decorative Concrete Systems "Artisan Overlay".
          1.Description: Stampable, acrylic-modified, pigmented, cementitious, thin-applied overlay with acrylic sealer.
          a.Compressive Strength, ASTM C 109, Maximum Flow:
          1)7 Days: 3,580 psi (24.7 MPa).
          2)28 Days: 4,350 psi (30.0 MPa).
          b.Flexural Strength, ASTM C 78, Maximum Flow:
          1)9 Days: 880.7 psi (6.1 MPa).
          2)28 Days: 1,494.3 psi (10.3 MPa).
          c.T-Bar Adhesion, Durock:
          1)7 Days: 137.1.
          2)28 Days: 190.3.
          2.Bond Coat Grout: "Artisan Overlay BondCoat Grout".
          3.Stamp Coat Grout: "Artisan Overlay StampCoat Grout".
          4.Integral Color: "Legacy Colourant".
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required.
          a.Color:
          1)Antique White.
          2)Ash White.
          3)Autumn.
          4)Black.
          5)Bluestone.
          6)Bone.
          7)Brick Red.
          8)Canyon Red.
          9)Charcoal.
          10)Coronado.
          11)Cream Beige.
          12)Desert Tan.
          13)Federal Red.
          14)Federal Yellow.
          15)Light Grey.
          16)Mesa.
          17)Nutmeg.
          18)Pecan.
          19)Plum.
          20)Quarry Red.
          21)Rust.
          22)Saddle Brown.
          23)Sage.
          24)Sand.
          25)Shadow Slate.
          26)Stone Grey.
          27)Terra Cotta.
          28)Venetian Pink.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Liquid Release: "Accent-Liquid Release" is used to achieve a clean separation between Tooling and still plastic concrete or stampable overlays.
          5.Liquid Release: "Accent-Liquid Release".
          ** NOTE TO SPECIFIER ** Tooling and mats are platform molds made of urethane used to transfer designs and textures to fresh interior and exterior concrete surfaces.
          6.Tooling: Mat-type imprinting tools.
          ** NOTE TO SPECIFIER ** Imprinting tools are available in a large number of pattern and texture combinations. Consult Legacy Decorative Concrete Systems, Inc. for more information. Select and complete one of the following paragraphs and delete the ones not required.
          a.Signature Feather Edge Skin
          1)Pattern: _______________ .
          b.Signature Stone
          1)Pattern: _______________ .
          c.Signature Tile
          1)Pattern: _______________ .
          d.Signature Wood
          1)Pattern: _______________ .
          e.Signature pattern as selected by the Architect.
          f.Classic Feather Edge Skin
          1)Pattern: _______________ .
          g.Classic Ashlar Slate
          1)Pattern: _______________ .
          h.Classic Wood
          1)Pattern: _______________ .
          i.Classic Stone
          1)Pattern: _______________ .
          j.Classic Slate
          1)Pattern: _______________ .
          k.Classic Brick
          1)Pattern: _______________ .
          l.Classic Tile
          1)Pattern: _______________ .
          m.Classic Overlay
          1)Pattern: _______________ .
          n.Classic pattern as selected by the Architect.
          ** NOTE TO SPECIFIER ** Concrete stains are penetrating, reactive stains used to simulate natural appearance and shading appearance of stone or masonry. Select "Fresco Stain" or "Tinte D'Acqua" concrete stain from the following paragraphs and delete stain not required.
          7.Concrete Stain: "Fresco Stain".
          a.Penetrating, reactive stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Creates chemical reaction within concrete substrate, slightly etching concrete surface.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Fresco Stain" with "Fresco Stain Plus".
          d.Colors:
          1)Amber.
          2)Aspen.
          3)Caribbean.
          4)Clay.
          5)Copper.
          6)Forest Green.
          7)Hickory.
          8)Peppercorn.
          9)Color as selected by the Architect.
          8.Concrete Stain: "Tinte D'Acqua".
          a.Penetrating stain that produces unique color effects in finished cementitious surfaces to simulate natural shadings and aged appearance of stone or masonry.
          b.Water based.
          c.Does not contain hydrochloric acid.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the color(s) required and delete colors not required. Special colors and effects can be produced by using one or more applications, blending two or more colors, or blending "Tinte D'Acqua" with water.
          d.Colors:
          1)Aged Bronze.
          2)Aged Patina.
          3)Antebellum.
          4)Aqua.
          5)Baltic.
          6)Bernado.
          7)Black.
          8)Breccia.
          9)Canyon.
          10)Coral Red.
          11)Dried Basil.
          12)Essence.
          13)Granada.
          14)Granite.
          15)Gulf.
          16)Magnet.
          17)Mediterranean.
          18)Metalica.
          19)Orange.
          20)Patina.
          21)Pewter.
          22)Roma.
          23)Taiga Brown.
          24)Terra.
          25)Tomatillo.
          26)Tuscan.
          27)Venetian Clay.
          28)Walnut.
          29)Color as selected by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for concrete sealers required to achieve the desired finish and delete those not required.
          9.Concrete Sealer:
          a.High-Gloss Finish, Interior or Exterior Use: "Premium Seal VOC 100".
          b.Gloss Finish, Interior or Exterior Use: "Signature Seal VOC".
          c.Low to Medium-Gloss Finish, Interior or Exterior Use: "Magnum Seal".
          d.Low-Sheen, Matte Finish, Interior or Exterior Use: "AquaClear VOC".
          e.Satin Finish, Interior or Exterior Use: "Signature Satin 400".
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine surfaces to receive decorative concrete finish.
 
          B.Verify grades and elevations of concrete base are correct, and proper drainage has been provided so water does not stand in the area to receive paving.
 
          C.Notify Architect of conditions that would adversely affect application.
 
          D.If conditions are the responsibility of another installer, notify Architect of unsatisfactory conditions before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          B.Protect adjacent areas, adjoining walls, and landscaping from contact with decorative concrete system operations and components.
 
          C.Test concrete in accordance with ASTM F 1869 and/or E 1907 to evaluate moisture conditions of substrate. Report test results to Architect.
 
          D.Ensure substrate is sound and free of contaminates that would interfere with adhesion of concrete topping or overlay.
 
          E.Repair spalls, delaminated areas, and cracks.
 
          F.Ensure substrate exhibits slight profile, similar to medium sandpaper.
 
          G.Ensure substrate is absorptive. Water shall not bead-up when placed on substrate.
 
          H.Maintain and repair control and expansion joints in accordance with manufacturer's instructions.
 
          I.Ensure repair materials are fully cured before application of concrete topping or overlay.
 
          3.3INSTALLATION
 
          A.Install in concrete topping or overlay system accordance with manufacturer's instructions.
 
          B.Dampen prepared substrate before application.
 
          C.substrate uniformly damp during application, with no standing water, ponding, or puddles.
 
          D.Uniformly apply materials of proper consistency to substrate to indicated thickness.
 
          E.Prepare and protect control and expansion joints as recommended by the concrete topping or overlay manufacturer. Do not apply concrete topping or overlay over moving cracks or joints.
          ** NOTE TO SPECIFIER ** Select the following paragraph for stamped concrete finishes required and delete if not required.
 
          F.Stamp or tool concrete prior to set to pattern and mat imprint finish required
 
          G.Apply concrete stains if applicable for the finish required.
 
          H.Match approved mock-ups for patterns, colors, textures, special effects, and workmanship.
 
          I.Concrete Sealer:
          1.Apply concrete sealer in accordance with manufacturer's instructions after substrate has thoroughly dried.
          2.Uniformly apply concrete sealer over entire surface.
 
          J.Seal control and expansion joints as specified in Section 07900.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect completed decorative concrete and concrete sealer application from:
          1.Rain, Snow, and Excessive Moisture: Minimum of 24 hours.
          2.Foot Traffic: Minimum of 24 hours.
          3.Vehicle Traffic: Minimum of 72 hours.
 
          C.Protect concrete topping or overlay from damage during construction.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION