MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 03470
 
         
TILT-UP PRECAST CONCRETE
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Universal Building Products, Inc.; chemicals, concrete forming products, accessories, form liners, precast and tilt-up lifting systems.

This section is based on the products of Universal Building Products, Inc., which is located at:
840 S. 25th Ave.
Bellwood, IL 60104
Toll Free Tel: 800-728-1958
Tel: 708-544-4255
Email: request info
Web: www.universalbuildingproducts.com
[ Click Here ] for additional information.

In today's competitive market, you need to rely on a supplier that has the capability and capacity to meet your project needs. The Universal Building Products, Inc. name has stood for quality for over 80 years and is the one of the largest privately-owned producers and suppliers of concrete construction products on the market today. Our product lines include chemicals, concrete forming products and accessories, along with form liners and precast and tilt-up lifting systems. We've invested in skilled engineering, modern manufacturing, and competitive chemical mixing and testing facilities to create a one-stop source for the concrete industry. For over the years, Universal has grown to provide full service product lines to help with market demands.

Concrete Chemicals - Universal Building Products, 1nc. Chemical Division is devoted to creating the best construction chemical in the marketplace. By employing world-class manufacturing processes, Universal provides our customers with products that set the standard for quality and value. We embrace a spirit of innovation and discovery that keeps us driven toward our primary goal...create success for our customers.

Forming Products and Accessories - Our forming division offers light and heavy forming supplies along with our complete forming systems.
Hy-Rib-Flexible, ribbed forms:
Uni-Ply-Easy to use, light handset forming system, ideal for residential use.
Xact2Form-High quality Birch paneling used in Uni-Ply System.
Quick Form-Modular Gang Forming System, clamp reinforcement, ideal for commercial use.
Form Liners :Thermoform Uni-Formliners is available either in Single-Use, High Impact Poly Styrene. (HIPS) or Multi-Use, Acrylonitrile Butadiene Styrene (ABS) Plastic. Uni-Formliner HIPS can be used to provide a textured concrete surface in a limited application at an affordable price.

Uni-Formliner ABS exhibits excellent impact resistance and contains an ultraviolet shielding compound, which reduces the damaging effects of sunlight. Both are rigid plastic liners, which are ideal for tilt-up or cast-in-place applications.

General Line Forming Accessories - Our General Line Division encompasses all of the accessories needed for jobsite work and special applications. All of our accessories are high quality and are easily on hand.

Precast Products - Universal Building Products, Inc. is one of the nation's most prominent manufacturers of precast concrete lifting products, specializing in anchors, erection anchors and inserts, along with the lifting hardware for safe and cost efficient job site operations. Our lifting lines consist of the 15KP and 22KP Ring Lift Systems, UNI-LIFT directional and our patented EASY LIFT System. Each device is quality tested and warranted for quality and safety.

Tilt-Up Products - Universal Building Products, 1nc. is also one of the nation's most prominent manufacturers of tilt-up concrete lifting products, specializing in anchors, erection anchors, inserts, pipe bracing, along with the lifting hardware for safe and cost efficient job site operations. Our two main lifting lines consist of the 15KP and 22KP Ring Lift Systems, UNI-LIFT 360 and our patented EASY LIFT System. Each device is quality tested and warranted for quality and safety.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Concrete forms and accessories for tilt-up precast concrete including form liners, lifting and installation materials and equipment.
 
          B.Concrete slab on grade forms, slab accessories, rebar accessories and bar supports
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 01460 - Testing and Inspection Services.
 
          B.Section 02315 - Excavation and Backfill for Structures.
 
          C.Section 02750 - Exterior Concrete Pavement.
 
          D.Section 03200 - Concrete Reinforcement.
 
          E.Section 03300 - Cast-in-Place Concrete.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ACI 117 - Specifications for Tolerances for Concrete Construction and Materials.
 
          B.ACI 301 - Specifications for Structural Concrete.
 
          C.ACI-318 - Building Code Requirements for Reinforced Concrete.
 
          D.ACI 347 - Recommended Practice for Concrete Formwork.
 
          E.ASTM C 309 - Specification for Liquid Membrane-Forming Compounds for Curing Concrete.
 
          F.ASTM C 881 - Standard Specification for Epoxy-Resin-Base Bonding Systems for Concrete.
 
          G.ASTM C 928 - Standard Specification for Packaged, Dry, Rapid-Hardening Cementitious Materials for Concrete Repairs.
 
          H.ASTM C 1315 - Standard Specification for Liquid Membrane-Forming Compounds Having Special Properties for Curing and Sealing Concrete.
 
          I.ASTM D 1751 - Standard Specification for Preformed Expansion Joint Filler for Concrete Paving and Structural Construction (Nonextruding and Resilient Bituminous Types).
 
          J.CRD C 621 - Specification for Non-Shrink Grout.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[Product Data]: Manufacturer's data sheets on each product to be used, including:
 
          C.Preparation instructions and recommendations.
 
          D.Storage and handling requirements and recommendations.
 
          E.Installation methods.
 
          F.Shop Drawings:
          1.Indicate general construction of forms including jointing, special form joints and reveals, location and pattern of form tie placement, and other items that affect exposed concrete visually.
          2.Indicate proposed schedule and sequence of stripping formwork, shoring removal, and installing and removing reshoring.
 
          1.5QUALITY ASSURANCE
 
          A.Formwork Requirements:
          1.Conform to ACI 301 and ACI 347 for design, fabrication, erection, and removal of formwork.
          2.Work of this Section includes design and construction of formwork, shoring, and bracing. Design formwork to comply with minimum requirements of ACI 347, Chapter 2. Conform to required shape, line, and dimension for resultant concrete.
          3.Design, erect, shore, brace, and maintain formwork, according to ACI 301, to support vertical, lateral, static, and dynamic loads, and construction loads that might be applied, until concrete structure can support such loads.
          4.Prepared by or under the supervision of a qualified professional engineer detailing fabrication, assembly, and support of formwork.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8COORDINATION
 
          A.Coordinate this Section with other Sections of Work that require attachment of components to formwork.
 
          B.Notify responsible parties of schedules of concrete pours so as to allow adequate time for installation and coordination of their Work.
 
          C.If formwork is placed after reinforcement resulting in insufficient concrete cover over reinforcement, adjust reinforcement and formwork to achieve proper cover prior to placement of concrete.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Universal Building Products, Inc., which is located at: 840 S. 25th Ave. ; Bellwood, IL 60104; Toll Free Tel: 800-728-1958; Tel: 708-544-4255; Email: request info; Web: www.universalbuildingproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2FORM LINERS
 
          A.Acceptable Product: Universal Building Products, 1nc. - Uni-Formliners.
          ** NOTE TO SPECIFIER ** Universal provides over 100 different standard and custom patterns and textures to help you that great impression. You can choose from woodgrain, stone, brick, and a wide variety of ribbed and other textures for just the right effect. Our professional Formliner Design Staff can assist you in creating a custom look all your own. Delete if not required.
 
          B.Material:
          ** NOTE TO SPECIFIER ** HIPS Formliners can be used to provide a textured concrete surface in a limited application at an affordable price. Single use only Delete if not required.
          1.HIPS High Impact PolyStyrene:
          ** NOTE TO SPECIFIER ** Plastic ABS Formliners exhibit excellent impact resistance and contain an ultraviolet shielding compound, which reduces the damaging effects of sunlight. Medium reuse formliner. Delete if not required.
          2.ABS Acrylonitrile Butadiene Styrene:
 
          C.Patterns: Refer to drawings for pattern dimensions.
          ** NOTE TO SPECIFIER ** Delete pattern not required.
          1.Trapezoid: Acceptable Product: Universal Building Products, Inc. - Series 1100.
          2.Stone: Acceptable Product: Universal Building Products, Inc. - Series 1200.
          3.Wood: Acceptable Product: Universal Building Products, Inc. - Series 1300.
          4.Fractured: Acceptable Product: Universal Building Products, Inc. - Series 1400.
          5.Brick/Block: Acceptable Product: Universal Building Products, Inc. - Series 1500.
          6.Custom: Acceptable Product: Universal Building Products, Inc. - Series 1600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3CONSTRUCTION CHEMICALS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Curing and Sealing:
          ** NOTE TO SPECIFIER ** Delete Curing and Sealing compounds not required.
          1.Water Based Formulas (VOC compliant. ASTM C 309, Type 1, 1-D, Class A & B): As manufactured by Universal Building Products, 1nc.
          a.UniCure & Seal WB.
          2.Solvent Based Formulas (VOC compliant. ASTM C 309, Type 1, 1-D, Class A & B. ASTM C 1315, Class A.): As manufactured by Universal Building Products, 1nc.
          a.UniCure & Seal 25.
          b.UniCure & Seal 30.
          c.UniCure & Seal 1315.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Floor Products:
          ** NOTE TO SPECIFIER ** Delete floor products not required.
          1.Dry Shake Floor Hardeners: As manufactured by Universal Building Products, 1nc.
          a.UniShake Quartz Natural: Color as follows:
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1)French Gray.
          2)Battleship Gray.
          3)Tile Red.
          4)Terra Cotta.
          5)Nile Green.
          6)Black.
          7)Light Reflective.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Hydration and Conditioner:
          1.Hydration Recovery System for Tilt-up Construction: As manufactured by Universal Building Products, Inc.
          a.Vital.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Bond Breakers: As manufactured by Universal Building Products, 1nc.
          ** NOTE TO SPECIFIER ** Delete bond breakers not required.
          1.Super Clean and Tilt.
          2.Super Clean and Tilt WB.
          3.Unitilt.
          4.Unitilt WB.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Grouts: Provide grouts in accordance with CRD C 621 and ASTM 1107, as manufactured by Universal Building Products, 1nc.
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.UniGrout Super.
          2.UniGrout.
          3.UniGrout UW.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Cement Repair Mortars: As manufactured by Universal Building Products, Inc.
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.UniSkim Wall Resurfacer.
          2.UniPatch VO.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Concrete and Masonry Sealers: As manufactured by Universal Building Products, Inc.
          1.Kreatseal.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Protective Coatings: As manufactured by Universal Building Products, Inc.
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.UniGuard.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a.Medium Gray.
          b.Dark Gray.
          c.Red.
          d.Green.
          e.Beige.
          f.Black.
          2.UniGuard Plus CR.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a.Medium Gray.
          b.Clear.
          c.White.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Expansion and Control Joint Filler:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.UniJoint Fill CJ Epoxy Control Material: As manufactured by Universal Building Products, Inc.
          2.UniPoly Joint Polyurea Control Joint Filler: As manufactured by Universal Building Products, Inc.
          3.UniJoint Fill CJ Epoxy Control Material: As manufactured by Universal Building Products, 1nc.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4FORMWORK AND CONCRETE ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Anchors and Inserts: Compatible accessories in material and finish as scheduled.
          1.RL 22 XL square anchor.
          2.RL 22XL insert.
          3.RL 22 KP Lifting Clutch.
          4.Forged foot edge anchor.
          5.Edge lifting anchor.
          6.Ground release spreader beam with twin shackles.
          7.Reinforced plate anchor.
          8.Bracing.
          9.Shims.
          10.Lifting plates.
          11.Expansion anchors.
          12.Strongback systems for reinforce panels during erection.
          13.Drill-in coil expansion anchor bolt.
          14.Angle lifting plate.
          15.Double swivel lifting plate.
          16.Plugs.
          17.Braces.
          18.Ring lift anchors.
          19.Wire cage insert with plastic former.
          20.Ring Lift 15 KP Hardware.
          21.Bar chairs.
          22.High bar chairs.
          23.Slab bolsters.
          24.Slab bolsters, super strong.
          25.Chamfers.
          26.TMP chairs with plate.
          27.Patch caps.
          28.Plugs.
          29.Uni-Lift anchor.
          30.Uni-Lift 360 Facelift AGR inserts 15 KP.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5TILT-UP SYSTEMS
          ** NOTE TO SPECIFIER ** Locking lever, 360 degree rotation, ideal for face and edge lifts, 5:1 safety factor. Delete if not required.
 
          A.Acceptable Product: Universal Building Products, 1nc. - Universal Uni-Lift 360 System.
          1.Capacity (5:1 safety factor): 15 kips.
          ** NOTE TO SPECIFIER ** Lifting clutch allows angular lifting; for heavier panels, c22XL can be used as a double lift system; 5:1 safety factor. Delete if not required.
 
          B.Acceptable Product: Universal Building Products, 1nc. - Universal Ring-Lift 22XL System.
          1.Capacity (5:1 safety factor): 22 kips.
          ** NOTE TO SPECIFIER ** Lifting device allows angular lifting for panels up to 15 KP; 5:1 safety factor. Delete if not required.
 
          C.Acceptable Product: Universal Building Products, 1nc. - Universal Ring-Lift 15KP System.
          1.Capacity (5:1 safety factor): 15 kips.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6SHORING COMPONENTS
 
          A.Adjustable Pipe Braces:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Acceptable Product: As manufactured by Universal Building Products, 1nc.
          a.UP1.
          b.UP4.
          c.UP5.
 
          B.Fixed Pipe Braces:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.UP8.
          b.UPE5.
          c.UPE10.
          d.UPEC.
          e.UP9.
          f.UP10.
 
          C.Heavy Duty Pipe Braces, 6 Inches (150 mm) Diameter:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.UP11.
          b.UP14.
          c.UP15.
 
          D.Big Foot Pipe Braces, 6 Inches (150 mm) Diameter:
          ** NOTE TO SPECIFIER ** Delete products not required.
          1.Acceptable Product: As manufactured by Universal Building Products, Inc.
          a.BF10.
          b.BF11.
          c.BF14.
          d.BF15.
          e.BF20.
          f.BFC.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected.
 
          3.2FORMWORK
 
          A.Formwork Preparation:
          1.Design, brace, and maintain formwork, according to ACI 301, to support loads until concrete panel can support such loads.
          2.Construct formwork so concrete members and structures are of size, shape, alignment, elevation, and position indicated, within tolerance limits of ACI 117.
 
          B.Formwork Tolerances:
          1.Construct formwork to maintain tolerances required by ACI 347, Section 3.
          2.Set and maintain forms so that finished concrete dimensions conform to tolerances of ACI 347, Section 3.3.1.
 
          C.Wood Strips, Blocking, and Molding:
          1.Place wood strips, blocking, moldings, nailers, etc., in forms as required to produce finished profiles and surfaces indicated on Drawings, and to provide nailing for wood members or other features required to be attached to concrete surfaces in such manner.
          2.Coat wood strips, blocking, and moldings with release agent.
 
          D.Inserts, Embedded Accessories, and Openings:
          1.Provide formed openings where required for items to be embedded in or passing through concrete Work.
          2.Locate and set in place items that will be cast directly into concrete.
          3.Coordinate Work of other Sections in forming and placing openings, slots, reglets, recesses, chases, sleeves, bolts, anchors, and other inserts.
 
          E.Form Cleaning:
          1.Clean and remove foreign matter within forms prior to reusing forms.
          2.Clean formed cavities of debris prior to placing concrete.
 
          F.Form Release Agent:
          1.Apply form release agent on formwork per manufacturer's recommendations.
          2.Apply prior to placement of reinforcing steel, anchoring devices, and embedded items.
          3.Do not apply form release agent where concrete surfaces will receive special finishes or applied coverings that are affected by agent. Soak inside surfaces of untreated forms with clean water. Keep surfaces coated with water prior to placement of concrete.
 
          3.3FORM FINISHES
 
          A.Rough-Formed Finish: At concrete surfaces unexposed in finished Work, provide as-cast concrete texture imparted by form-facing material with defective areas repaired and patched. Remove fins and other projections exceeding ACI 347R limits for class of surface specified.
 
          B.Smooth-Formed Finish: At concrete surfaces exposed to public view in finished Work, provide as-cast concrete texture imparted by form-facing material. Repair and patch defective areas. Remove fins and other projections exceeding 1/8 inch (3 mm) in height.
 
          C.Unformed Surfaces: At unformed surfaces adjacent to formed surfaces, strike off smooth and finish with a texture matching adjacent formed surfaces. Continue final surface treatment of formed surfaces uniformly across adjacent unformed surfaces, unless otherwise indicated.
 
          3.4FORM REMOVAL
 
          A.General: Do not remove forms from concrete until it has acquired sufficient strength to support its own weight and any superimposed loads, and concrete has hardened sufficiently to resist damage from removal operations.
 
          B.Form removal may occur prior to the periods specified above, provided concrete has achieved specified design strength confirmed by testing.
 
          C.Loosen forms carefully. Do not wedge pry bars, hammers, or tools against finish concrete surfaces scheduled for exposure to view.
 
          D.Inspect precast concrete panels to ensure that the Work is in compliance with approved design criteria.
 
         
END OF SECTION