| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Dayton Superior Chemical and Cement Products, which is located at: 4226 Kansas Ave. Kansas City, KS 66106 Tel: Toll Free: (866) 329-8724 Fax: (913) 279-4800 www: daytonsuperiorchemical.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
[ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Self-Leveling Concrete Underlayment | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bonding Agent | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 01100 - Alteration Project Procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 02070 - Selective Demolition for Remodeling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 03300 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 03415 - Precast Concrete Hollow Core Planks: Precast concrete floor substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section ________ - ____________: Wood floor substrate | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09000 - Finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 109 Modified - Compressive Strength of Hydraulic Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 150: Standard Specification for Portland Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | C 191 - Test Method for Time of Setting of Hydraulic Cement by Vicat Needle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 348 - Flexural Strength of Hydraulic Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer's certification that the product is Portland cement-based having an inorganic binder content which is a minimum 80 percent Portland cement when tested per ASTM C 150. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing Products specified in this section with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prepare area designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mock-up area shall be 6 feet by 6 feet (1.83 m by 1.83 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not proceed with remaining work until workmanship, is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Incorporate mock-up into final construction upon approval. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in a dry area at a temperature between 30 and 100 degrees F (minus 1 and plus 38 degrees C). Provide adequate ventilation and keep away from ignition sources. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install below 50 degrees F surface temperature. Install quickly if floor is warm and follow hot weather precautions. Do not mix with cement or additives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ventilate spaces during curing process to remove excess moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Dayton Superior, which is located at: 1125 Byers Rd. ; Miamisburg, OH 45342; Toll Free Tel: 888-977-9600; Tel: 937-428-6360; Email: request info; Web: www.daytonsuperior.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cementitious Underlayment: LeveLayer I Self- Leveling Underlayment. Technical Data as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: 5,400 psi (37.2 MPa) @ 28 days (Air curing samples) when tested in conformance with ASTM C 109. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flexural Strength: 1,000 psi (6.9 Mpa) @ 28 days when tested in conformance with ASTM C 348. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Initial Set: 90 minutes when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Final Set 2-1/2 hours when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Working Time: 20 minutes at 70 degrees F (21 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cementitious Underlayment: LeveLayer II Self- Leveling Underlayment. Technical Data as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: 4,200 psi (28.9 MPa) @ 28 days (Air curing samples) when tested in conformance with ASTM C 109. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flexural Strength: 1,200 psi (6.9 Mpa) @ 28 days when tested in conformance with ASTM C 348. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Initial Set: 1 hour and 15 minutes when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Final Set 1 hour and 30 minutes when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Working Time: 20 minutes at 70 degrees F (21 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cementitious Underlayment: LeveLayer III Self- Leveling Underlayment. Technical Data as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: 7,000 psi (48.3 MPa) @ 28 days (Air curing samples) when tested in conformance with ASTM C 109. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flexural Strength: 950 psi (6.6 Mpa) @ 28 days when tested in conformance with ASTM C 348. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Initial Set: 65 minutes when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Final Set 1-1/2 hours when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Working Time: 15 minutes at 68 degrees F (20 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cementitious Underlayment: LeveLayer IV Self- Leveling Underlayment. Technical Data as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: 5,135 psi (35.4 MPa) @ 28 days (Air curing samples) when tested in conformance with ASTM C 109. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength: 345 psi (2.4 Mpa) @ 28 days when tested in conformance with ASTM C 348. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Initial Set: 1 hour when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Final Set 2 hours when tested in accordance with ASTM C 191. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Working Time: 20 minutes at 70 degrees F (21 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Primer: LeveLayer Bonding Agent (J-42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Aggregate shall be well graded, washed gravel, 1/8 inch to 1/4 inch. Use for underlayment installed in thicknesses over 1-1/2 inch thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Water shall be clean and potable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mix materials in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Standard Mix: Mix in accordance with manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mix in 2-bag batches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use quantity of water per 50 pound bag as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Use cool water not over 70 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mix using a 1/2 inch heavy-duty drill with blending paddle at a minimum of 650 rpm. Mix thoroughly for approximately 2-3 minutes to obtain a lump-free mixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aggregate Mix: For areas to be installed over 1-1/2 inch thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mix as specified for standard mix. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Add from 1/3 to 1 part by volume of 1/8 inch to 1/4 inch aggregate and mix thoroughly to evenly distribute aggregate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not use sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pumped Mix: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mix as specified for standard mix. Do not overwater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Check the consistency of the product on the floor to ensure a uniform distribution of the sand aggregate at both the top surface and bottom of the pour. If settling is occurring, reduce the water amount and recheck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Conditions during the installation, such as variations in water, powder, substrate, and ambient temperature, require that the water setting be monitored and adjusted carefully to avoid overwatering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All subfloors must be sound, solid, clean, and primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Concrete subfloors shall be of adequate strength, clean and free of all oil, grease, dirt, curing compounds and any substance that might act as a bond breaker before priming. Mechanically clean if necessary using shot blasting or other methods. Acid etching and the use of sweeping compounds and solvents are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wooden subfloors shall be clean and free of all foreign matter. Sand to bare wood then vacuum to remove all dust. Re-nail any loose boards exhibiting movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Metal subfloors shall be clean and free of all rust and foreign matter. Contact manufacturer for specific applications over metal floors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cutback and other non-water soluble adhesive residues must be wet scraped to a thin, well-bonded layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Non-porous subfloors such as ceramic and quarry tile as well as terrazzo should be clean and free of all waxes and sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Inspect moisture content of substrates. Correct for moisture or any other conditions that could affect the performance of the underlayment or the finished floor covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Joint Preparation: Repair and reinforce all cracks in the subfloor to minimize telegraphing through the underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Moving Joints: Continue or treat all expansion and isolation joints up through the underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fill all non-moving joints with Dayton Superior Polyfast a minimum of 24 hours prior to application of underlayment as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Close floor openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | APPLICATION OF PRIMER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install products in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prime standard absorbent concrete subfloors with LeveLayer Bonding Agent (J-42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mix bonding agent 1:1 with water and apply evenly with a soft push broom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not leave any bare spots. Remove all puddles and excess primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Allow to dry (a minimum of 3 hours and a maximum of 24 hours) to a clear, thin film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not apply underlayment until the primer is dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Primer coverage is approximately 400 to 600 sq. ft. per gallon depending on surface texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prime extremely absorbent concrete subfloors with an initial application of LeveLayer Bonding Agent (J-42) mixed with 3 parts water using a soft push broom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Do not leave any bare spots. Remove all puddles and excess primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Allow to dry thoroughly before proceeding with the standard application of primer as specified above for standard absorbent concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Prime non-porous subfloors, wooden or metal subfloors, or cutback and other non-water soluble adhesive residues over concrete as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Prime with J-42 (undiluted). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Apply with a short-nap or sponge paint roller, leaving a thin coat of primer no heavier than a thin coat of paint. Do not leave any bare spots. Remove all puddles and excess primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Allow to dry (minimum 3 hours, maximum 24 hours)to a clear, slightly tack film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Underlayment shall not be installed until primer is dry. Primer coverage is approximately 200 to 400 square feet per gallon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Minimum drying time for over cutback adhesive is 18 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | APPLICATION OF UNDERLAYMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wooden Subfloors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | After priming, install 3.2 or 3.4 galvanized diamond metal lath over wood subfloors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Staple mesh to wood subfloor approximately 6 inches on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Steel Subfloors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Clean steel and primed with an anti-corrosive paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | When paint is totally dry, prime surface with (J-42 undiluted). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Placing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mix underlayment as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pour or pump the underlayment and spread in place with the spreader. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Use smoother for featheredge and touch-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wear baseball or soccer shoes with non-metallic cleats to avoid leaving marks in the liquid LeveLayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Underlayment can be walked on in 2-3 hours at 70 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Preparation For Finish Flooring Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Underlayment can accept finish floor covering materials after 16 hours at 70 degrees F and 50 percent relative humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Due to the wide range of adhesives that are used to install floor coverings, some adhesives may dry more quickly over underlayment than over other substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | If this condition occurs, prime the surface of the underlayment with LeveLayer Bonding Agent (J-42) diluted 1:3 with water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Allow the primer to dry 1-3 hours before proceeding with the adhesive installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not permit traffic over unprotected floor underlayment surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect the surface of the underlayment from abuse by other trades by the use of plywood, Masonite or other suitable protection course until finished flooring is installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||