| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of ProSpec (formerly Bonsal branded products), which is located at: Bonsal American 8227-C Arrowridge Blvd. Charlotte, NC 28273 Toll Free Tel: 800-738-1621 Tel: 704-525-1621 Fax: 704-529-5261 Email: prospec@oldcastle.com Web: www.prospec.com [ Click Here ] for additional information. ProSpec, an Oldcastle brand is the professionally specified brand of tile & stone installation systems, floor preparation systems and concrete repair and restoration products. The business has over 50 years of experience producing quality tile grouts and tile setting mortars and over 30 years producing concrete repair and self-leveling products. This is proven performance you can trust. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Self-leveling cementitious underlayments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Trowel grade cementitious underlayments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cementitious toppings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Floor patches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ACI 201.1R Guide for Conducting a Visual Inspection of Concrete in Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ACI 224.1R07 Causes, Evaluation, and Repair of Cracks in Concrete Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American National Standard Specifications for the Installation of Ceramic Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM C 78 - Standard Test Method for Flexural Strength of Concrete (Using Simple Beam with Third-Point Loading). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM C 109 - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-inch or (50.8 mm) Cube Specimens). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM C 191 - Standard Test Method for Time of Setting of Hydraulic Cement by Vicat Needle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM C 348 - Standard Test Method for Flexural Strength of Hydraulic-Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM C 469 - Standard Test Method for Static Modulus of Elasticity and Poisson's Ratio of Concrete in Compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM C 553 - Standard Specification for Mineral Fiber Blanket Thermal Insulation of Commercial and Industrial Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM C 580 - Standard Test Method for Flexural Strength and Modulus of Elasticity of Chemical-Resistant Mortars, Grouts, Monolithic Surfacings, and Polymer Concretes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D 4259 - Standard Practice for Abrading Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ICRI No. 310.2 - 1997 - Selecting and Specifying Concrete Surface Preparation for Coatings, Sealers, and Polymer Overlays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | RFCI (Resilient Floor Covering Institute) MRP - Addressing Moisture Related Problems Relevant to Resilient Floor Coverings Installed Over Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NOFMA (National Oak Flooring Manufactures Association) - Installing Hardwood Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | TCNA (Tile Council of North America) - Handbook for Ceramic Tile Installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Manufacturer's printed installation instructions for each product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Firm specializing in manufacture of cementitious underlayments and toppings, with minimum 10 years' experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Firm specializing in installation of cementitious underlayments and toppings, with minimum 5 years documented experience with projects of similar scope, design, and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up of each type of installation for approval of quality of workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-Installation Meeting: At least three weeks prior to commencing underlayments and toppings work conduct a meeting at the project site to discuss contract requirements and job conditions; require the attendance of installers, representative of installation materials manufacturer, and installers of related materials; notify Architect in advance of meeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use. Prevent damage or contamination to materials by water, freezing, foreign matter or other causes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials subject to damage by freezing or overheating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Deliver and store materials on site at least 24 hours before work begins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions and protect work during and after installation to comply with referenced standards and manufacturer's printed recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Proceed with underlayments and toppings work after surface defects have been repaired and projections through substrate have been completed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: ProSpec (formerly Bonsal branded products), which is located at: Bonsal American 8227-C Arrowridge Blvd.; Charlotte, NC 28273; Toll Free Tel: 800-738-1621; Tel: 704-525-1621; Fax: 704-529-5261; Email: request info; Web: www.prospec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Obtain products from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SELF-LEVELING CEMENTITIOUS UNDERLAYMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Level Set Deep Pour 3 Underlayment as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: 3/8" to 3 inch (76.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 to 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set approx. 80 minutes, final set approx. 140 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109: 28 days - >3,500 psi (24.1 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength ASTM E 348: 28 days - >700 psi (4.8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wet Density: 120 lbs./ft3 (1922 kg/m3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accepts tile/stone installations in 4 hours and moisture-sensitive floor coverings in 36 to 48 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Level Set 100 Underlayment as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: 1/8" to 1 inch (25.4 mm). For placements greater in depth than 1 inch and up to 5" (127 mm) preblend 15 lb (7 kg) of 3/8 inch (10 mm) clean, dry coarse aggregate to each 50 lb (22.7 kg) bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 - 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 80 minutes, final set 120 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109: 28 days - 5,000 psi (34.5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength ASTM C 348: 28 days - >900 psi (6.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wet Density: 128 lbs./ft3 (2050 kg/m3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accepts non-moisture sensitive tile/stone installations in 24 hours and moisture-sensitive floor coverings in 72 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: Level Set 200 Underlayment as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: 1/8" to 2 inches (50.8 mm) without extension with aggregate, and up to 5 inches (127 mm) extended with aggregate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 to 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 80 minutes, final set 140 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109 (air cured): 28 days - >5,000 psi (34.5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength ASTM C 348: 28 days - 1,000 psi (7.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wet Density: 120 lbs./ft3 (1,922 kg/m3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accepts tile/stone installations in 4 hours and moisture-sensitive floor coverings in 16 - 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Product: Level Set 300 Underlayment as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: 1/8" to 2 inches (50.8 mm) without extension with aggregate, and up to 5 inches (127 mm) extended with aggregate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 to 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 80 minutes, final set 140 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109 (air cured): 28 days - >5,500 psi (37.9 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength ASTM E 648 - >1,100 psi (7.6 Mpa) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wet Density: 120 lb./ft3 (1,922 kg/m3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accepts tile/stone installations in 4 hours and moisture-sensitive floor coverings in 16 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Product: Level Set LW-60 Underlayment as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: 1/4" to 2 inches (50.8 mm) per lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 - 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 80 minutes, final set 140 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109: 28 days - >4,000 psi (27.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wet Density: Approx. 60 lb./ft3 (961 kg/cu. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accepts tile/stone installations in 4 hours and moisture-sensitive floor coverings in 16 - 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | TROWEL GRADE CEMENTITIOUS UNDERLAYMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Floor Patch Pro as manufactured by ProSpec: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Featheredge to 2 inches (50.8 mm) in thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 8 to 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength ASTM C 109 (Air Cured): 24 hours - >1,800 psi (14.5 Mpa), 28 days - >4,000 psi (27.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepts tile, stone ,and moisture sensitive floor covering in 30 - 60 mins or when completely dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Substitute 50% of the water with ProSpec B-730 Mortar / Acrylic Additive for installations over properly prepared cutback residue, carpet adhesive residue, fully adhered residential sheet vinyl flooring, VCT, ceramic tile, cement terrazzo and as an embossing leveler over fully adhered sheet vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Feather Edge as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Feather edge to 1/2 inch (12.7 mm) in one application without cracking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 15 minutes, final set 25 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength ASTM C 109: 24 hours 2,100 psi (14.5 MPa), 28 days 4,700 psi (32.4 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepts tile, stone, and moisture-sensitive floor coverings installations in 15 - 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Note: If moisture sensitive adhesives (urethanes/epoxies) are used to adhere flooring materials, allow 16 hours curing time before covering areas prepped with Feather Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Note: ProSpec Feather Edge can be used as an embossing leveler replace 50% of water with the ProSpec B-730 Mortar / Acrylic Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CEMENTITIOUS TOPPINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Level Set Wear Topping as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: From 1/4 inch to 2 inches (6.35 to 50.8 mm) without extension with aggregate, and up to 5 inches (127 mm) extended with aggregate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 25 - 35 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 80 minutes, final set 140 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength ASTM C 109: 28 days - 6,000 psi (41.4 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength ASTM C 348: 28 days - 1200 psi (8.9 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accepts stains, sealers, and coatings in 16 - 24 hours . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Accepts tile/stone installations in 4 hours and moisture-sensitive floor coverings in 16 - 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Colors: Gray, White, or Bright White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FLOOR PATCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Floor Patch Pro as manufactured by ProSpec: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Featheredge to 2 inches (50.8 mm) in thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Working Time at 70 degrees F (21 degrees C): 8 to 15 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength ASTM C 109 (Air Cured): 24 hours - >1,800 psi (14.5 Mpa), 28 days - >4,000 psi (27.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepts tile, stone ,and moisture sensitive floor covering in 30 - 60 mins or when completely dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Substitute 50% of the water with ProSpec B-730 Mortar / Acrylic Additive for installations over properly prepared cutback residue, carpet adhesive residue, fully adhered residential sheet vinyl flooring, VCT, ceramic tile, cement terrazzo and as an embossing leveler over fully adhered sheet vinyl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Feather Edge as manufactured by ProSpec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: Feather edge to 1/2 inch (12.7 mm) in one application without cracking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Set Time - ASTM C 191 at 70 degrees F (21 degrees C): Initial set 15 minutes, final set 25 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength ASTM C 109: 24 hours 2,100 psi (14.5 MPa), 28 days 4,700 psi (32.4 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepts tile, stone, and moisture-sensitive floor coverings installations in 15 - 30 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Note: If moisture sensitive adhesives (urethanes/epoxies) are used to adhere flooring materials, allow 16 hours curing time before covering areas prepped with Feather Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Note: ProSpec Feather Edge can be used as an embossing leveler replace 50% of water with the ProSpec B-730 Mortar / Acrylic Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primer: Standard Substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ProSpec Level Set Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Primer for Non-Porous Substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ProSpec Level Set Primer Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ProSpec Level Set Epoxy Primer | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Acrylic Additive: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ProSpec Acrylic Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ProSpec B-730 Mortar Additive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal Lath: 3.4 lb. /square yard galvanized metal rib or self-furring lath. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine surfaces, to receive underlayments and/or toppings, and conditions under which underlayments and toppings will be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood framed floors: Verify floor areas over which tile is to be applied to have a deflection not greater than L/360 of the span. Include allowance for live load and impact as well as dead load, including weight of the tile and setting bed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with work until surfaces and conditions comply with requirements required by manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concrete Substrates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Movement joints are mandatory in accordance with TCNA EJ171 - Architect must specify type, show location, and detailed drawings of joint placement | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clean area and remove all unsound concrete, grease, oil, paint and any other foreign materials that will inhibit adhesion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Substrates shall be stable, solid and structurally sound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | The concrete surface shall be mechanically profiled by shot blasting, sand blasting or scarifying to achieve an ICRI CSP 3 - 5 standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | After cleaning and profiling, test for MVER (moisture vapor emission rate - reference ASTM F 1869) and concrete substrates' relative humidity (RH) - reference ASTM F 2170. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Repair deep areas, holes and nonmoving cracks with ProSpec Vinyl Concrete Patcher or ProSpec Floor Patch Pro prior to application and allow curing for a minimum of 3 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile strength of substrate must be > 72 psi (ASTM C 1583). If the tensile strength is < 72 psi (0.5 Mpa) the substrate must be mechanically prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Concrete that has been power troweled must be tested to verify surface strength and adhesion | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | All substrates require ProSpec LevelSet Primer, Primer Plus, or Epoxy Primer | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Isolate, using foam tape or caulking, all perimeters and sharp corners such as column bases, pedestals, supports, and etc... | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Install a bond breaker where vertical surfaces meet the new underlayment or topping, such as a self-adhering 1/4" minimum foam tape or similar product | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Interior Wood Floor Substrate (TCNA F185): Residential and light commercial installations, 3/8 inch (10 mm) minimum thickness from the highest point of the lath. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Movement joints are mandatory in accordance with TCNA EJ171 - Architect must specify type, show location, and detailed drawings of joint placement | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | All wood subfloors must be structurally sound and have a maximum deflection of L/360. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | The wood subfloor must be either 3/4" (19 mm) tongue and groove, APA rated exterior grade type 1 plywood or OSB equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface must be clean, free from ant containments that may act as a bond breakers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | All loose boards must be re-nailed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fill all open joints with ProSpec Floor Patch Pro or ProSpec Feather Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Apply thin layer of primer leaving no bare spots | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Metal lath is required: 3.4 lb/square yard galvanized, expanded diamond metal lath mesh or a plastic equivalent, fastened with a 1" non-corrosive fastener. Fasten every 6" in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Overlap lath 2" at all abutments, staple through both pieces assuring they are properly fastened to the wood substrate; fastened with a 1" non-corrosive fastener. Fasten every 6" in all directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Non-Porous Substrates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Epoxy coatings, ceramic tile, terrazzo, quarry tile, stone, and burnished concrete shall be structurally sound, solid, well bonded, clean and free of bond breaking contaminates such as dirt, grease, glazes, wax, oil, sealers and any foreign materials that may inhibit adhesion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surfaces shall be mechanically abraded until a "profile" is obtained for maximum bonding strength. Vacuum floor thoroughly, removing all debris, dust and loose material prior to installing the primer. Follow installation procedures for priming using Level Set Primer Plus or Epoxy Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Priming: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer must me applied over the entire substrate leaving no bare spots, puddles, or excess primer. Do not apply over standing water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Two or more applications of primer may be required due to porous substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Test: If the primer turns clear in approximately 30 minutes, then additional coats are needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Allow the first coat to dry before applying additional coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Allow the Level Set Primer or Primer Plus to dry to a non-tacky film, approximately 1 - 3 hours depending on temperature and humidity before applying underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Primed floor shall be covered with underlayment within 24 hours, or primer shall be reapplied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Protect primed substrate from foot traffic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Install a bond breaker where vertical surfaces meet the new topping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Do Not bridge over existing expansion or control joints | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underlayment Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Temperature shall be a minimum of 40 degreesF (4 degreesC) and shall not exceed 100 degreesF (38 degreesC), with in 24 hours of application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Close all windows, doors, and HVAC vents to minimize air flow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Divide the areas to permit continuous placement without cold joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pour or pump the preblended material into place and disperse with a gauge rake followed by smoothing the surface with a surface smoother. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | To prevent ridges between batches, use a smoother tool and work a narrow dimension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | For placements greater in depth where the addition of aggregate is recommended, pre-blend 3/8 inch (10 mm) clean, dry coarse aggregate per product requirements. The addition of aggregate will inhibit the workability of the product, which will require the installation of a finish coat to obtain a smooth surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Honor all control and expansion joints. Allow for movement at abutments and columns. | |||||||||||||||||||||||||||||||||||||||||||||||||