| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Bonsal /ProSpec, which is located at: 8201 Arrowridge Blvd. Charlotte, NC 28273 Toll Free: (800)738-1621 Phone: (704)525-1621 Fax: (704)529-5261 E-mail: Send message to Bonsal / ProSpec Bonsal American, one of the most trusted manufacturers in concrete and flooring products for both commercial and residential construction, is proud to announce the next evolution in the industry ProSpec, a Sakrete brand. Bonsal American / Oldcastle acquired the Sakrete brand in 2006. Building on the strength of the Sakrete brand, all products are being transitioned under the Sakrete umbrella. ProSpec is the professionally-specified group of products formerly packaged under the brand, which included Concrete Restoration and Repair and Tile Installation products. ProSpec is built on the core values that you have come to know and trust with the brand. The only difference you'll see is how much easier it is to get the products you need from one source, because the entire ProSpec and Sakrete lines are one simple call away. With ProSpec, you'll get the same level of quality and performance you expect from American products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mortar for masonry specified in other sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stucco mix. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Surface bonding cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ACI 201.1R - Guide for Making a Condition Survey of Concrete in Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ACI 308 - Standard Practice for Curing Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ACI 524R - Guide to Portland Cement Plastering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ACI 530/ASCE 5/TMS 402 - Building Code Requirements for Masonry Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 91 - Standard Specification for Masonry Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM C 150 - Standard Specification for Portland Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM C 207 - Standard Specification for Hydrated Lime for Masonry Purposes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM C 270 - Standard Specification for Mortar for Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM C 780 - Standard Test Method for Preconstruction and Construction Evaluation of Mortars for Plain and Reinforced Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM C 926 - Application of Portland Cement Plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM C 1384 - Standard Specification for Admixtures for Masonry Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM D 4258 - Surface Cleaning Concrete for Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ASTM D 4259 - Abrading Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ASTM D 4261 - Surface Cleaning Concrete Unit Masonry for Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | ICBO-ES - Evaluation Report 3759: Easy Spread Plasticizer for Mortar; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | ICRI Guideline No. 03730 - Surface Preparation Guidelines for Repair of Deteriorated Concrete Resulting from Reinforcing Steel Oxidation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | ICRI Guideline No. 03731 - Selecting Application Methods for the Repair of Concrete Surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | ICRI Guideline No. 03732 - Selecting and Specifying Concrete Surface Preparation for Sealers, Coatings and Polymer Overlays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | NCMA TR-88 - Hot & Cold Weather Masonry Construction Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mixing and preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Test Reports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit certified test reports showing that the cementitious components of the mortar mix comply with the specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit certified test report showing that the mortar complies with the specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver mortar mix to site in sealed bags. Identify each bag with material name and type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: ProSpec (formerly Bonsal branded products), which is located at: Bonsal American 8201 Arrowridge Blvd. ; Charlotte, NC 28273; Toll Free Tel: 800-738-1621; Tel: 704-525-1621; Fax: 704-529-5261; Email: request info; Web: www.prospec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SPECIAL MORTARS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bonsal / ProSpec Historic Pointing Mortar: Factory blended mixture of graded sands, hydrated lime and portland cement for repointing mortar joints in historic structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: ASTM C 109 at 28 days, 600-725 psi (4-5 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength: ANSI 118.1 at 28 days, 30 psi (0.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor permeable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Contains no latex or acrylic bonding agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pigment: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | STUCCO MIX | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bonsal / ProSpec Historic Stucco Mix: Factory blended mixture of graded sands, hydrated lime and Portland cement for repairing stucco in historic structures; interior or exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: ASTM C 109 at 28 days, 680-900 psi (4.7-6.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength: ANSI 118.1 at 28 days, 18 psi (0.12 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vapor permeable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Contains no latex or acrylic bonding agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pigment: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SURFACE BONDING CEMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bonsal / ProSpec Surface Bonding Cement: Structural, fiber reinforced portland cement based surface applied mortar for concrete block and masonry walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Initial Set Time: ASTM C 191, 2.5 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Final Set Time: ASTM C 191, 4 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Retention: ASTM C 887 A6, 77 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength: ASTM C 109, >5800 psi (40 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Flexural Strength: ASTM C 348, >1150 (8 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Wind Driven Rain Resistance (over concrete block): Fed Spec TT-P-0035, Excellent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Water Absorption (over concrete block): ASTM C 413, 5.2 to 7.4 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Water Vapor Transmission (over concrete block): ASTM C 355 (desiccant method), 162 grams per meter2 in 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Freeze-Thaw Resistance (over concrete block): ASTM C 666, 300 cycles (Procedure A), as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Durability Factor: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length Change: Plus 0.011 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherability (over concrete block): ASTM G 23 Type F (1,000 hours), Adhesion excellent, passed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Combustibility (over concrete block):ASTM E 136, Noncombustible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Fire/Flame Resistance (over concrete block): ASTM C 119 Fire Hose, as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 8 inch (20 cm) 2- hour rated block - passed 2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 8 inch (20 cm) 4- hour rated block - passed 4 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Air Transmission NCMA Test Procedure (over concrete block): Leakage rate in cfm/100 ft2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCESSORY MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water: Clean and free from deleterious acids, alkalies, and organic matter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Admixtures: Complying with ASTM C 1384 or ICBO-ES Evaluation Report 3759. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Integral Waterproofer: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | MIXING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mixing Procedure: Mix in accordance with manufacturer's written instructions. Use mortar within 2 hours of initial mixing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cold Weather: Follow National Concrete Masonry Association recommendations for cold weather construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | See Section 04810. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Owner will arrange for field testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Contractor shall arrange and pay for field testing by an acceptable testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Field Testing: In accordance with ASTM C 780 with following exception: Verify compressive strength by obtaining minimum 20 pound (9 kg) uniform sample of dry blend, prepare mix as specified, and test in accordance with applicable portions of ASTM C 270 . | |||||||||||||||||||||||||||||||||||||||||||||||||