MasterFormat: 95
SpecWizard: customize this spec    Download this Thin Veneer Installation System Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Custom® Building Products Thin Veneer Installation System
 
         
SECTION 04062
 
         
THIN VENEER INSTALLATION SYSTEM
 
         
Copyright 2010 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Custom Building Products manufacturers of surface preparation products, setting materials, colored tile grouts and tile and stone care and maintenance products.
.
This section is based on the products of Custom Building Products, which is located at:
13001 Seal Beach Blvd.
Seal Beach, CA 90740
Toll Free: (800) 282-8786
Fax: (800) 200-7765
E-mail: jackiel@cbpmail.net
Web: www.custombuildingproducts.com.

[ Click Here ] for additional product data.

Custom manufactures industry-leading tile and stone installation products and each one is part of a proven system. The combination of having precisely the right product and professional technical consulting support makes Custom products the easiest to specify and provides you with the confidence to know your project will go smoothly. Custom's highly experienced team of architectural consultants collaborate with architects, builders, specifiers and contractors to ensure the veneer and stone installation specifications meet the needs of your project. Custom offers several installation systems warranties that guarantee your installation will be free from defects for up to a Lifetime, provided our products are used as a complete installation system. For additional information on warranties call us at (800) 282-8786 or view them on www.custombuildingproducts.com.

This specification includes Custom Building Products Thin Veneer Installation System (TVIS) for use with thin veneer, large tile and natural stone. With a non-slump formula to eliminate lippage, Premium Thin Veneer Bonding Mortar can be applied to 3/4 inch (19 mm) thick. TVIS is suitable for use with vitreous, semi-vitreous and absorptive veneers, including thin brick, ceramic, quarry, pavers, porcelain, gauged or un-gauged natural stone and manufactured stone veneers. This specification also includes panel mortar, pointing mortar, thin veneer waterproofing system and admix for use with this veneer products.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Thin Veneer Mortar.
 
          B.Pointing Mortar.
 
          C.Mortar Admixture.
 
          D.Thin Veneer Waterproofing Membrane.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04210 Unit Masonry Assemblies.
 
          B.Section 04730 - Simulated Stone Veneer
 
          C.Section 04812 - Thin Veneer Brick.
 
          D.Section 04852 - Thin Veneer Stone.
 
          E.Section 04900 - Masonry Restoration.
 
          F.Section 07900 - Sealant.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A108.1 - Installation of Ceramic Tile in the Wet-Set Method, with Portland Cement Mortar.
 
          B.A108.1B - Installation of Ceramic Tile on a Cured Portland Cement Mortar Setting Bed with Dry-Set or Latex-Portland Cement Mortar
 
          C.ANSI A108.4 - Installation of Ceramic Tile with Organic Adhesives or Water-Cleanable Epoxy Adhesive.
 
          D.ANSI A108.11 - Interior Installation of Cementitious Backer Units.
 
          E.ANSI 118.10 - Load Bearing, Bonded, Waterproof Membrane for Thin-set Ceramic Tile.
 
          F.ASTM C 91 - Standard Specification for Masonry Cement.
 
          G.ASTM C 191 - Time of Setting of Hydraulic Cement by Vicat Needle.
 
          H.ASTM C 270 - Standard Specification for Mortar for Unit Masonry.
 
          I.ASTM C 627 - Standard Test Method for Evaluating Ceramic Floor Tile Installation Systems Using the Robinson-Type Floor Tester.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          C.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.Product Data for Credit MR 2.1 and 2.2: For products being recycled, documentation of total weight of project waste diverted from landfill.
          2.Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content
          a.Include statement indicating costs for each product having recycled content.
          3.Product Data for Credit EQ 4.1: For adhesives, including printed statement of VOC content
          4.Product Data for Credit IAQ 4.6 (Schools): For products used in school construction, including certification meeting CHPS Low-Emitting Material criteria Section 01350
          5.Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
          a.Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing the products of this section with minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing the work of this section with minimum five years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Locate mock-ups on site in locations and size directed by Architect.
          2.Finish areas designated by Architect.
          3.Do not proceed with remaining work until workmanship and color is approved by Architect.
          4.Refinish mock-up area as required to produce acceptable work.
          5.Retain and maintain mock-ups during construction in undisturbed condition as a standard for judging completed unit of Work.
          6.Obtain Architect's acceptance of mock-ups before start of final unit of Work.
 
          D.Conduct conference at Project site to comply with requirements of Division 1 Section "Project Meetings."
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use.
 
          B.Prevent damage or contamination to materials by water, freezing, foreign matter and other causes.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Environmental: Install mortar, set and point mortar when surfaces and ambient temperature is minimum 50 degrees F (10 degrees C) and maximum 90 degrees F (32 degrees C). Consult with manufacturer for specific requirements.
 
          C.Do not install mortar, set or point masonry on exterior when inclement weather conditions are expected within 48 hours after work is completed unless properly protected.
 
          D.Protection: Protect adjacent work surfaces during tile work. Close rooms or spaces to traffic of all types until mortar has set.
 
          E.Safety: Observe the manufacturer's safety instructions including those pertaining to ventilation.
 
          1.9WARRANTY
          ** NOTE TO SPECIFIER ** Select the Warranty required for the products specified from the following paragraphs and delete those not required. Consult with Custom Products for additional information.
 
          A.TVSI Standard Thin Veneer Mortar mix products shall be provided with the manufacturers standard 5 year installation system warranty.
 
          B.TVIS Premium Thin Veneer Bonding Mortar products shall be provided with the manufacturers standard 10 year installation system warranty.
 
          C.TVIS Full Contact Panel Mortar products shall be provided with the manufacturers standard 10 year installation system warranty.
 
          D.TVSI Premium PCL Masonry Mortar mix products shall be provided with the manufacturers standard 10 year installation system warranty.
 
          E.TVSI Premium PCL Masonry Mortar mix products when used with Masonry Mortar Admix shall be provided with the manufacturers standard 15 year installation system warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Custom® Building Products, which is located at: 13001 Seal Beach Blvd. ; Seal Beach, CA 90740; Toll Free Tel: 800-282-8786; Email: request info; Web: www.custombuildingproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to select the thin veneer mortar products required for the project and delete those not required.
 
          2.2THIN VENEER MORTAR
          ** NOTE TO SPECIFIER ** Select Standard Thin Veneer Mortar Mix for use with thin veneer, large tile and natural stone. With a non-slump formula to eliminate lippage, Premium Thin Veneer Bonding Mortar can be applied to 3/4 inch (19 mm) thick. For use with vitreous, semi-vitreous and absorptive veneers, including thin brick, ceramic, quarry, pavers, porcelain, gauged or un-gauged natural stone and manufactured stone veneers. Consult with Custom Products for additional information.

When mixed with water, TVIS Standard Thin Veneer Mortar Mix can be used with the following:
Interior and exterior thin veneer installations.
Concrete, mortar beds, masonry.
WonderBoard®, cement backerboards.

When mixed with TVIS Masonry Mortar Admix, TVIS Premium Thin Veneer Bonding Mortar can be used with:
Exterior grade plywood (interior residential and light commercial dry areas).
Waterproofing membranes, such as TVIS Waterproofing Membrane.
 
          A.Standard Thin Veneer Bonding Mortar: TVIS Standard Thin Veneer Mortar Mix is a polymer modified Portland cement based mortar that meets the requirements of ASTM C 91.
          1.Properties:
          a.Pot life: 60 minutes.
          b.Open time: 30-45 minutes.
          c.Adjustment time: 35 minutes.
          d.Shear bond @ 28 days: Bisque tile: Typical value, 300 psi (21.1 kg/cm2).
          e.Compressive Strength @28 days (2 inch (50 mm) cube): Typical Value greater than 2500 psi (175.7 kg/cm.
          2.Meets ANSI A118.4 without the need for additives.
          3.Meets ANSI A118.11 with the addition of Masonry Mortar Admix.
          4.Protected by MoldGard Technology to resist mold and mildew growth.
          ** NOTE TO SPECIFIER ** Select Premium Thin Veneer Mortar Mix for use with vitreous, semi-vitreous and absorptive veneers, including thin brick, ceramic, quarry, pavers, porcelain, gauged or un-gauged natural stone and manufactured stone veneers. Consult with Custom Products for additional information.

When mixed with water, TVIS Premium Thin Veneer Bonding Mortar can be used with the following:
Interior and exterior thin veneer installations.
Concrete, mortar beds, masonry.
WonderBoard®, cement backerboards.

When mixed with TVIS Masonry Mortar Admix, TVIS Premium Thin Veneer Bonding Mortar can be used with:
Exterior grade plywood (interior residential and light commercial dry areas).
Waterproofing membranes, such as TVIS Waterproofing Membrane.
 
          B.Premium Thin Veneer Bonding Mortar: TVIS Premium Thin Veneer Bonding Mortar is a Portland cement based mortar that meets the requirements of ASTM C 91.
          1.Properties:
          a.Pot life: 120 minutes.
          b.Open time: 60 minutes.
          c.Adjustment time: 35 minutes.
          d.Shear bond @ 28 days: Bisque tile: Typical value,350 psi (24.6 kg/cm2).
          e.Compressive Strength @28 days (2 inch (50 mm) cube): Typical Value greater than 2500 psi (175.7 kg/cm.
          2.Meets ANSI A118.4 without the need for additives.
          3.Meets ANSI A118.11 with the addition of Masonry Mortar Admix.
          4.Protected by MoldGard Technology to resist mold and mildew growth.
          ** NOTE TO SPECIFIER ** Select Thin Veneer Mortar Mix for use with thin veneer, veneer stone and natural stone. With a non-slump formula to eliminate slipping, Masonry Veneer Mortar can be applied to 2 inches (50 mm) thick. Used for semi-vitreous and absorptive veneers, including thin brick, ceramic, quarry, paver tile, porcelain, manufactured stone veneer, gauged or un-gauged natural stone and pre-cast terrazzo. Consult with Custom Products for additional information.

When mixed with water, TVIS Masonry Veneer Mortar can be used with the following:
Interior and exterior thin veneer installations.
Concrete, mortar beds, masonry.
WonderBoard®, cement backerboards.

When mixed with an Masonry Mortar Admix, TVIS Masonry Veneer Mortar can be used with:
Exterior grade plywood (interior residential and light commercial dry areas).
Waterproofing membranes, such as TVIS Waterproofing Membrane.
 
          C.Premium PCL Masonry Veneer Mortar: TVIS Premium PCL Masonry Veneer Mortar is a Portland cement based mortar that meets the requirements of ASTM C 91 and ASTM C 270.
          1.Properties:
          a.Pot life: 45 minutes.
          b.Open time: 15 minutes.
          c.Adjustment time: 20 minutes.
          d.Shear bond @ 28 days: Bisque tile: Typical value, 350 psi (24.6 kg/cm2).
          e.Compressive Strength @28 days (2 inch (50 mm) cube): Typical Value greater than 3500 psi (246.0 kg/cm).
          2.Meets ANSI A118.1 without the addition of additives.
          3.Meets ANSI A118.4 with the addition of Masonry Mortar Admix.
          4.Protected by MoldGard Technology to resist mold and mildew growth.
          ** NOTE TO SPECIFIER ** Select TVIS Full Contact Panel Mortar for use with Thin Brick, thin veneers, large modular tile and stone, TVIS Full Contact Panel Mortar is suited for thin and medium bed applications. It offers full mortar transfer to the back of the veneer and can be used for interior and exterior pre-fabricated panel assemblies. Consult with Custom Products for additional information.

TVIS Full Contact Panel Mortar can be used with the following veneer types:
Vitreous, semi-vitreous or non-vitreous tile: ceramic, mosaic, quarry, cement body tile.
Impervious porcelain and glass tile .
Brick and thin brick.
Pre-cast terrazzo.
Natural stone tile.
Manufactured Stone Veneer.

Possible substrates include:
Concrete, mortar beds, masonry.
WonderBoard®, cement backerboards
Exterior grade plywood (interior residential and light commercial dry areas) .
Waterproofing membranes, TVIS Waterproofing Membrane.
Cold Rolled Carbon Based Steel with Shop-coat Primer Applied.
 
          D.Full Contact Panel Mortar: TVIS Full contact Panel Mortar is a dry, proprietary blend of Portland cement, copolymers, inorganic aggregates and chemicals.
          1.Properties:
          a.Pot life: 45 - 60 minutes.
          b.Open time: 15 - 20 minutes.
          c.Adjustment time: 30 minutes.
          d.Shear bond @ 28 days: Bisque tile: Typical value, 550 psi (38.7 kg/cm2).
          e.Shear bond @ 28 days: Porcelain tile: Typical value, 450 psi (31.6 kg/cm2).
          f.Compressive Strength @28 days (2 inch (50 mm) cube): Typical Value greater than 2500 psi (175.7 kg/cm.
          2.Meets ANSI A118.4 without the need for additives.
          3.Meets ANSI A118.11 without the need for additives.
          ** NOTE TO SPECIFIER ** Select TVIS Premium Veneer Pointing Mortar for 1/8 inch to 3/4 inch (3 mm to 18 mm) joints for interior or exterior installations. Consult with Custom Products for additional information.

TVIS Premium Pointing Mortar can be used with the following veneer types:
Vitreous, semi-vitreous or non-vitreous tile: ceramic, mosaic, quarry, cement body tiles.
Impervious porcelain and glass tile.
Brick, thin brick, manufactured stone veneer.
Thin stone veneer.
Precast terrazzo.
Natural stone tile.
 
          E.Premium Veneer Pointing Mortar: TVIS Premium Veneer Pointing Mortar is a dry, Portland cement based joint filler with silica sand, inorganic aggregates and chemicals.
          1.Properties: Typical.
          a.Pot life: 60 minutes.
          b.Open time: 60 - 120 minutes.
          c.Final set: 5 hours.
          d.Shrinkage, 7 days: Less than 0.08 percent.
          e.Water absorption: After immersion 8 percent.
          f.Water absorption: After drying 10 percent.
          g.Compressive strength: 4650 psi (327 kg/cm2).
          h.Tensile strength, 7 days 345 psi (24.3 kg/cm2).
          i.Tensile strength, 28 days 423 psi (29.7 kg/cm2).
          j.Flexural strength, 7 days: 990 psi (69.6 kg/cm2).
          k.Thermal shock: Pass.
          2.Meets or exceeds ANSI A118.6.
          3.Protected by MoldGard Technology to resist mold and mildew growth.
 
          2.3MORTAR ADMIXTURE
          ** NOTE TO SPECIFIER ** TVIS Masonry Mortar Admix substantially adds flexural, tensile and bond strength when mixed with TVIS mortars. The admix also adds to thermal shock and vibration resistance. Consult with Custom Products for additional information.

Select TVIS Masonry Mortar Admix for use with the following:
TVIS Premium Thin Veneer Bonding Mortar.
TVIS Standard Veneer Mortar Mix.
TVIS Premium Pointing Mortar.
TVIS Premium PCL Masonry Mortar.
Other Masonry Mortars where SBR Admix is specified.
 
          A.Masonry Mortar Admix: TVIS Masonry Mortar Admix is a Styrene Butadiene Rubber Latex suspended in water and is used as an additive available for use with mortar to improve bond strength and increase tensile and compressive strength.
          1.Properties:
          a.Meets ANSI A118.4.
 
          2.4THIN VENEER WATERPROOFING MEMBRANE
          ** NOTE TO SPECIFIER ** TVIS Waterproofing Membrane for interior and exterior substrates, TVIS Waterproofing Membrane provides a continuous waterproofing barrier with outstanding adhesion. It bonds directly to metal, PVC, stainless steel and ABS plastics as well as all backer boards and mortar bed/concrete substrates. Consult with Custom Products for additional information.

Substrates suited for TVIS Waterproofing Membrane include:
Concrete, cement mortar beds, masonry.
WonderBoard, cement backer boards.
Exterior grade plywood.
Lightweight concrete.
Gypsum based cement toppings.
 
          A.Waterproofing Membrane: TVIS Waterproofing Membrane is a liquid-applied elastomeric waterproofing material that cures to form a monolithic membrane.
          1.Properties:
          a.Pot life: Indefinite.
          1)Initial set @ 70 degrees F (21 degrees C): 1 to 1.5 hours.
          2)Drying time before tile installation: 1 to 1.5 hours.
          b.ANSI 118.10:
          1)Fungus and microorganism resistance: Pass, No growth.
          2)Seam strength: 16 lb/sq.in. (7.3 kg/5cm) width.
          3)Breaking strength: 484 psi (34 kg/cm2).
          c.Dimensional stability: 0.05 percent.
          d.Waterproofness: Pass.
          e.Shear strength - 12 day dry cure: 267 psi (18.8 kg/cm2).
          f.Shear strength - 100 day water immersion: 89 psi (6.3 kg/ cm2.)
          g.ASTM C 627.
          h.ASTM D 638:
          1)Percent elongation - 21 day dry cure: 562 percent.
          2)Percent elongation - 7 day dry cure/21 day wet cure: 657 percent.
          i.IAPMO/Uniform Plumbing Code:
          1)Waterproofness: Pass.
          2)Hydrostatic pressure and alkali resistance: Pass.
          j.FHA 4900-1-615-5, Sections C - D: Compliant.
          k.Permeance rating: 0.06.
          l.Water vapor transmission: 0.02 grains/hr ft2.
          m.Drying time is dependent upon ambient conditions; longer times may occur in cooler and damp conditions.
          2.Complies with Uniform Plumbing Code and International Plumbing Code standards for use as a shower pan liner per IAPMO Research and Testing, Inc., File No. 4244.
          3.Complies with International Building Code (IBC), International Residential Code (IRC) and International Plumbing Code (IPC) standards.
          4.Complies with the Product Control Division of the Miami Dade County Building Code Compliance Office for waterproofing standards under Notice of Acceptance (NOA), File No. 07-1010.16.
          5.Conforms to "safing material" requirements established by the Wisconsin Administrative Code, Chapter Comm 84.30-6f.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.General Surface Preparation: Surfaces must be structurally sound, clean, dry and free from grease, oil, dirt, curing compounds, sealers, adhesives and other contaminants that would prevent a good bond. Glossy or painted surfaces must be sanded, stripped and cleaned of waxes, dirt and other contaminants. Ambient temperature, surfaces and materials should be 50 to 100 degrees F (10 to 38 degrees C) for 72 hours.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to suit the requirements of the project and delete those not required.
 
          D.Cementitious Surfaces: Concrete or plaster must be porous, fully cured and must accept water penetration. Test by sprinkling water on various areas of the substrate. If water penetrates, then a good bond can be achieved; if water beads, surface contaminants are present, and loss of adhesion may occur. Contaminants should be removed before installation. Concrete must be free of efflorescence and not subject to hydrostatic pressure. Concrete slabs should have a broomed or brushed finish to enhance the bond. Smooth concrete slabs must be mechanically abraded to ensure a good bond.
 
          E.Lightweight, Gypsum Based Underlayments: Lightweight or gypsum based underlayments must first be treated with TVIS Waterproofing & Anti-Fracture Membrane and must obtain a minimum 2000 psi (13.8 MPa) compressive strength at the recommended cure time.
          1.Underlayment must be sufficiently dry and properly cured to the manufacturer's specifications for permanent, non-moisture permeable coverings. Surfaces to be to receive veneer must be structurally sound and subject to deflection not to exceed the current ANSI standards.
          2.Prime with properly applied sealer or a primer coat of TVIS Waterproofing Membrane, consisting of 1 part Membrane diluted with 4 parts clean, cool water. Mix in a clean bucket at low speed to obtain a lump free solution. Primer can be brushed, rolled or sprayed to achieve an even coat. Apply the primer coat to the floor at a rate of 300 ft2/gal (7.5 m2/L). Drying time depends on site conditions, but is normally less than 1 hour. Extremely porous surfaces may require 2 coats.
          3.TVIS Waterproofing Membrane can be applied to the primed lightweight or gypsum based surface. Refer to the individual product data sheet or packaging directions for application instructions.
 
          F.Plywood Substrates: Plywood substrates must be structurally sound and must meet all local building codes and all deflection requirements.
 
          G.WonderBoard Backerboard: WonderBoard backer-board may be used as a backing and as a recommended alternative to an additional layers of plywood, WonderBoard backer-board may be used in conjunction with all pertinent codes.
 
          H.Expansion Joints: Install expansion joints in accordance with local building codes and ANSI/TCNA guidelines. Refer to TCNA EJ171. Expansion joints and cold joints should never be bridged with setting material and/or veneer. They must be brought through the work and filled with an appropriate elastomeric sealant.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to suit the requirements of the project and delete those not required.
 
          B.Veneer Mortar:
          1.Mixing: Mix 5 qts (4.73 L) clean water per 50 lb (22.68 kg) bag of mortar. Mix material by hand or use a low 150 to 200 rpm speed 1/2 inch (13 mm) drill to achieve a smooth, paste-like consistency. Let the mixture slake or stand 5 to 10 minutes; stir again and use. Stir occasionally, but do not add more water. When properly mixed, troweled ridges will stand without slump.
          2.Application:
          a.Use a properly sized notched trowel to ensure proper coverage behind the thin brick or tile veneer. Using the flat side of the trowel, apply a skim coat of mortar to the surface. With the notched side of the trowel held at a 45 degree angle, apply additional mortar to the surface, combing in one direction.
          b.Press the thin brick or veneer firmly into place in a perpendicular motion across ridges, moving back and forth. The perpendicular motion flattens ridges and closes valleys, allowing maximum coverage. Back buttering is advised. Adjust the tile promptly and beat it in with a block and rubber mallet.
          3.Periodically check the back to ensure proper adhesive coverage. Do not spread more material than can be tiled within 10 minutes or while material has a wet tack (sticky to the touch). If the material has skinned over (not sticky), re-comb with the notched trowel; if too dry, remove and replace the dry material with fresh material.
          4.Curing: Allow to cure 24 hours before pointing, depending upon temperature and humidity.
          5.Cleaning: Clean with water before the material dries.
 
          C.Pointing Mortar:
          1.Mixing: Mix 4 qt (3.78L) clean water to 50 lbs (22.68 kg) of Mortar. When used in a horizontal application such as panel work; the water may be increased by up to 15 percent or 4.5 qt. Mix with a trowel or low speed mixer at less than 300 rpm to achieve a smooth, lump-free consistency. Let the mixture stand (slake) for 5 to 10 minutes, and then remix and use. Periodically remix to keep the mixture workable, but do not add water, which can weaken the joint, cause color variation and possible cause shrinkage, cracks and pinholes. Discard mortar when it becomes too stiff to work.
          2.Application:
          a.Lightly dampen absorptive, highly porous veneer with clean, cool water, but leave no standing water in the joints. Holding a rubber grout float at a 45 degree angle, completely fill the joints.
          b.For float applications: Holding the edge of the float at a 45 degree angle to spread the mortar uniformly into the joints and then at a 90 degree angle, remove excess grout. Do not spread more mortar than can be cleaned within 30 minutes of the mortar firming and use as little water as possible for grout cleanup. Using a striking or joint tool, strike the mortar joints to provide the desired finish. Remove excess mortar using a masonry brush or sponge. Do not over wash the mortar joint.
          c.For Mortar or grout bag application, bag the mortar into the joint. Once the mortar has become stiff in the joint, using a striking or joint tool, strike the mortar joints to provide the desired finish. Remove excess mortar using a masonry brush or sponge. Do not over wash the mortar joint.
          3.Curing: Curing time is affected by ambient and surface temperatures and humidity.
          4.Cleaning: Clean tools and hands with water before the material dries.
          ** NOTE TO SPECIFIER ** Commercial waterproofing installations require reinforcing of interior change of plane. Contact Technical Support for recommendations before beginning commercial installation.
 
          D.Waterproofing:
          1.General Waterproofing:
          a.Lightly dampen all porous surfaces. Use a 3/4 inch (19 mm) rough textured synthetic roller or a 3/16 inch by 1/4 inch (5 by 6 mm) V-notch trowel and heavily pre-coat the corners and the intersections where the floors and walls meet, extending 6 inches (15 cm) on either side, if applicable.
          b.Apply Waterproofing Membrane in accordance with ANSI A118.10 without fabric reinforcement. For extra protection, embed a 6 inch (15 cm) wide fiberglass mesh into the membrane for changes of plane and for gaps 1/8 inch (3 mm) or greater. If using a trowel, spread the material with the trowel held at a 45 degree angle, and then flattens the ridges. If using a roller, apply a continuous, even film with overlapping strokes.
          c.An airless sprayer may be used for the waterproofing application. Sprayer must produce between 1900 to 2300 psi, with a flow rate of 1.0 to 1.5 gpm and must have a tip orifice size of 0.025 - 0.029. Apply a continuous film with overlapping spray.
          d.Membrane appearance is light tan or brown when wet and dries to a dark brown color. It typically takes 1 to 1.5 hours to turn completely brown.
          e.After the first coat turns brown, inspect the film for integrity and fill any voids or pinholes with additional material. Apply a second coat at right angles to the first coat.
          f.Periodically check the film thickness with a wet film gauge. Combined dried coatings must be at least 25 to 30 mils thick. When wet, the combined coatings must be at least 50 to 60 mils and must not exceed 125 mils wet film thickness.
          2.Drains: Drains should have a clamping ring with open weep holes for thin-set application. Apply the membrane to the bottom flange. Drain should be fully supported, without movement, and should be even with the plane of the substrate. Apply the membrane as described previously. Embed a 12 inch by 12 inch (30 by 30 cm) fiberglass mesh into the membrane, making sure it does not obstruct the drainage weep holes. Then apply an additional coat of the membrane and smooth. After curing, clamp the upper flange onto the membrane and tighten. Use a silicone caulk around the flange where the membrane and the upper flange make contact.
          3.Concrete, Gypsum Based Underlayments:
          a.Lightweight or gypsum based materials must obtain a minimum of 2000 psi (13.8 MPa) compressive strength at the recommended cure time. Underlayment must be sufficiently dry and properly cured to the manufacturer's specifications for permanent, non-moisture permeable coverings. Surfaces to be covered must be clean, structurally sound and subject to deflection not to exceed the current ANSI standards. Expansion joints must be installed in accordance with local building codes and ANSI/TCNA guidelines.
          b.Prime all surfaces to receive TVIS Waterproofing Membrane with properly applied manufacturer's sealer or with a primer coat of Membrane, consisting of 1 part TVIS Waterproofing Membrane, diluted with 4 parts clean, cool water. In a clean pail, mix at low speed to obtain a lump-free solution.
          c.Primer can be brushed, rolled or sprayed to achieve an even coat. Apply the primer coat to the floor at a rate of 300 ft2/gal (7.5 m2/L) of reduced material. When dry, apply at least one full coat of TVIS Waterproofing Membrane to the primed area.
          d.When used as a vapor barrier, apply one full coat (20 to 25 mils wet) where vapor transmission is up to 8 pounds per 1000 square feet per day and two full coats (20 to 25 mils wet each coat) where vapor transmission is up to 12 pounds per 1000 square feet per day.
          4.TVIS Waterproofing Membrane at Expansion Joints:
          a.Do not bridge joints designed to experience movement. Carry these types of joints through the tile work. Clean the joint and install an open or closed cell backer rod to the proper depth, as outlined in the Tile Council Handbook, EJ17 or as indicated on the Drawings. Compress sealant into the joint, coating the sides and leaving the sealant flush with the surface. When the sealant is dry, place bond breaker tape over the joint.
          b.Apply a minimum 3/64 inch (1.2 mm) of Waterproofing Membrane over the joint and the substrate, following the instructions provided previously. Install the veneer work onto the membrane, but do not bridge the joint. After the tile work is properly set, fill the joint with sealant as specified in Section 07900.
          5.Protection: If veneer or stone will not be set immediately after curing, protect the Waterproofing Membrane application from rain, direct sunlight and inclement weather for 72 hours after application. If delays longer than 72 hours are expected, cover the area with felt paper. Care should be taken to prevent the application from becoming soiled or punctured during and after application.
          6.Cleaning: Clean tools and hands with water before the material dries. Clean all spray equipment immediately after use.
 
          E.Install Thin Veneer Stone as specified in Section 04852.
 
          F.Install Simulated Stone Veneer as specified in Section 04730.
 
          G.Install Thin Veneer Brick as specified in Section 04812.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION