| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on products made by Sandell Manufacturing Co., 1nc., which is located at: 310 Wayto Rd. Schenectady, NY 12303 Toll Free Tel: (800) 283-3888. Tel: (518) 357-9757 Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. For eighty years Sandell Manufacturing Company Inc. has produced Copper Thru-Wall flashings and masonry accessories. Decade after decade it has been proven that there is no better way to protect your building from moisture damage than by using Sandell Products. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cavity Wall Drainage Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cell Vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Rectangular Weeps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Weep Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Expansion Joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Control Joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Termination Bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Drip Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04050 - Basic Masonry Materials and Methods: Additional masonry materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04200 - Masonry Units: Masonry installation and coordination requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 04400 - Stone: Stone installation and coordination requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 04800 - Masonry Assemblies: Additional masonry assembly requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07190 - Water Repellents: Masonry wall coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07200 - Thermal Protection: Building Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07600 - Flashing and Sheet Metal: Metal counter flashing installation and coordination requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 509 - Standard Specification for Elastomeric Cellular Preformed Gasket and Sealing Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 2240 - Standard Test Method for Rubber PropertyDurometer Hardness | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | SMACNA (ASMM) - Architectural Sheet Metal Manual; Sheet Metal and Air Conditioning Contractors' National Association. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]:Manufacturer's data sheets showing product characteristics and including installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: Submit two complete sets of products representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Submit two samples representing actual product, color, and configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordination: Coordinate Work specified in this section with adjacent and adjoining work to ensure best possible weather resistance and durability of completed flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials to project site in manufacturer's sealed containers and packaging, bearing manufacturer's name and product identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stack flashing materials to avoid twisting, bending, and abrasion. Protect materials from weather before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store mastic materials in sealed containers under cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products of Sandell Manufacturing Co., 1nc., 310 Wayto Rd., Schenectady, NY 12303. ASD. Tel: (518) 357-9757. Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MASONRY WALL DRAINAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mortar Web: 90 percent open cavity wall drainage mat with egg carton shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Woven high-density polyethylene (HDPE). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 1 inch wide by 10 inches high by 50 feet long (25mm x 254mm x 15.25m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 2 inches wide by 10 inches high by 25 feet long (51mm x 254mm x 7.6m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rectangular Weeps: Rectangular plastic weep tube which facilitates moisture migration to the exterior of the structure while permitting proper air movement. Install between bricks at locations specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Clear Polyvinyl Chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 3/8 inch wide by 1 1/2 inches tall by 3 1/2 inches deep (10mm x 39mm x 89mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Weep Tubes: Round plastic weep tube which facilitates moisture migration to the exterior of the structure while permitting proper air movement. Install between bricks at locations specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Clear Polyvinyl Chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Weep Tubes with Wicks: Round plastic weep tube with polyester / cotton blend rope wick and insect screen which facilitates moisture migration to the exterior of the structure while permitting proper air movement. Install between bricks at locations specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Clear Polyvinyl Chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cell Vents: Rectangular plastic weep vent which facilitates moisture migration to the exterior of the structure while permitting proper air movement. Install between bricks at locations specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Polypropylene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Cocoa. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Rust. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Ebony. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Dimensions: Standard - 3/8 inch wide by 2 1/2 inches tall by 3 3/8 inches deep (10mm x 64mm x 86mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Dimensions: Jumbo - 3/8 inch wide by 3 1/2 inches tall by 3 1/2 inches deep (10mm x 89mm x 89mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | EXPANSION AND CONTROL JOINTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standard Closed Cell Backer Rod: Non-absorbent compressible backup material inserted into joints to control sealant depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Density: 1.5 lbs/cu.ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compression Deflection: 4 psi at 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Absorption: 0.02 percent by volume. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | R-Value: 2.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rod Size/Joint Diameter: As specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rod Size/Joint Diameter: 1/4 inch (6mm) / 3 /16 inch (4.75mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Rod Size/Joint Diameter: 3/8 inch (9.5mm) / 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rod Size/Joint Diameter: 1/2 inch (13mm) / 3/8 inch (9.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Rod Size/Joint Diameter: 5/8 inch (15mm) / 1/2 inch (13mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Rod Size/Joint Diameter: 3/4 inch (19mm) / 5/8 inch (15mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Rod Size/Joint Diameter: 7/8 inch (21mm) / 3/4 inch (19mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Rod Size/Joint Diameter: 1 inch (25mm) / 7/8 inch (21mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Rod Size/Joint Diameter: 1 1/4 inch (32mm) / 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Rod Size/Joint Diameter: 1 1/2 inch (39mm) / 1 1/8 inch (29mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Rod Size/Joint Diameter: 2 inch (51mm) / 1 5/8 inch (41mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Rod Size/Joint Diameter: 2 1/2 inch (64mm) / 2 inch (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Rod Size/Joint Diameter: 3 inch (76mm) / 2 1/2 inch (64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Rod Size/Joint Diameter: 4 inch (102mm) / 3 1/2 inch (89mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Open Cell Backer Rod: Pliable round backup material used as a sealant backer at joints where expansion and contraction must be controlled and maintained as watertight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Density: 1.5 lbs/cu.ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compression Deflection: 4 psi at 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Absorption: 0.02 percent by volume. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | R-Value: 1.7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Canary Yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rod Size/Joint Diameter: As specified on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Rod Size/Joint Diameter: 1/4 inch (6mm) / 3 /16 inch (4.75mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rod Size/Joint Diameter: 3/8 inch (9.5mm) / 1/4 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Rod Size/Joint Diameter: 1/2 inch (13mm) / 3/8 inch (9.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Rod Size/Joint Diameter: 5/8 inch (15mm) / 1/2 inch (13mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Rod Size/Joint Diameter: 3/4 inch (19mm) / 5/8 inch (15mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Rod Size/Joint Diameter: 7/8 inch (21mm) / 3/4 inch (19mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Rod Size/Joint Diameter: 1 inch (25mm) / 7/8 inch (21mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Rod Size/Joint Diameter: 1 1/4 inch (32mm) / 1 inch (25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Rod Size/Joint Diameter: 1 1/2 inch (39mm) / 1 1/8 inch (29mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Rod Size/Joint Diameter: 2 inch (51mm) / 1 5/8 inch (41mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Rod Size/Joint Diameter: 2 1/2 inch (64mm) / 2 inch (51mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Rod Size/Joint Diameter: 3 inch (76mm) / 2 1/2 inch (64mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Rod Size/Joint Diameter: 4 inch (102mm) / 3 1/2 inch (89mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Neoprene: Highly resilient and flexible expansion joint filler. Resistant to oil and most solvents, with excellent weathering and ozone characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Polymer: Neoprene / SBR. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Density: 6 pcf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compression Set: 25 percent maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water absorption: 5 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pressure sensitive adhesive backed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Firmness: Soft / Compression Deflection: 2 - 5 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Firmness: Medium / Compression Deflection: 5 - 9 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Firmness: Firm / Compression Deflection: 9 - 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: ________ inches (____mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | PVC Control Joints: Used in locations noted on the Contract Drawings to relieve horizontal tensile stresses while permitting movement within the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength: 2420 psi | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elongation: 200 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shore Hardness: 85 +/- 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: 2011 - 2 5/8 inches (67mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: 2012 - 6 7/8 inches (175mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Type: 2013 - 11 1/8 inches (283mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) unequal length fins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fin Lengths: 3 1/8 inch (79mm) / 8 1/4 inch (210mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Type: 2014 TEE - 2 5/8 inches (67mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Rubber Control Joints: Used in locations noted on the Contract Drawings to relieve horizontal tensile stresses while permitting movement within the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: 2010 - 2 5/8 inches (67mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type: 2012 - 6 7/8 inches (175mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: 2013 - 11 1/8 inches (283mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) unequal length fins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fin Lengths: 3 1/8 inch (79mm) / 8 1/4 inch (210mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: 2014 TEE - 2 5/8 inches (67mm) wide with a 5/8 inch (15mm) wide core and 1/4 inch thick (6mm) fins of equal length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CONCRETE AND MASONRY ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Drip Edge: Flashing component for directing moisture away from the building exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Copper - 12 ounce (340g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Copper - 16 ounce (454g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Copper - 20 ounce (567g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Lead Coated Copper - 16 ounce (454g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material: Lead Coated Copper - 20 ounce (567g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Material: Stainless Steel - 0.016 inch (0.4mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material: Revere FreedomGray - 16 ounce (454g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Material: Revere FreedomGray - 20 ounce (567g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Grout Shield: for minimizing mortar seepage through CMU cavities by maintaining and isolating overflow through the block. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Reinforced fiberglass mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: To match thickness of specified CMU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Termination Bar: For securing flashing to existing vertical walls. Holes are pre-drilled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 1/8 inch by 1 inch (3mm x 25mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wall cavities must be less than 1/8 inch (3mm) greater than the specified thickness of Mortar Web. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mortar Web Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install Mortar Web at all flashing locations including but not limited to cavity walls, composite walls, single wythe walls and veneer applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clean debris and mortar from the cavity after the first two courses of brick have been set. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Place one row of Mortar Web in the collar joint or wall cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Weep Tube Installation: Install weep tubes flush with outside wall joint and extend inward into wall cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING AND ADJUSTMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove mortar or other obstructions from weep holes. | |||||||||||||||||||||||||||||||||||||||||||||||||