MasterFormat: 95
Download this Clay Masonry Units Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Endicott Clay Products Co. Clay Masonry Units
 
         
SECTION 04210
 
         
CLAY MASONRY UNITS
 
         
 
         
Copyright 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Endicott Clay Products Company; Clay Masonry Units.
.
This section is based on the products of Endicott Clay Products Company, which is located at:
57120 707th Road
Endicott, NE 68350
Te1: (402) 729-3315
Fax: (402) 729-5804
Email: endicott@endicott.com.
Web: www.endicott.com.
.
          Endicott Clay Products Co/Endicott Tile LLC is a manufacturer of quality Face Brick, Pavers, Tile and Thin Brick for the residential and commercial markets. They also manufacture glazed ware and hand-crafted brick murals. All products are distributed nationally through a network of dealers and distributors.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Face brick.
 
          B.Hollow brick.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04070 - Mortar and Masonry Grout.
 
          B.Section 04080 - Masonry Reinforcement Systems.
 
          C.Section 04810 - Unit Masonry Assemblies.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 652 - Standard Specification for Hollow Brick. (hollow Masonry Units Made From Clay or Shale.)
 
          B.ASTM C 902 - Standard Specification for Pedestrian and Light Traffic Paving Brick.
 
          C.ASTM C 1088 - Standard Specification for Thin Veneer Brick Units Made From Clay or Shale.
 
          D.ASTM C 1272 - Standard Specification for Heavy Vehicular Paving Brick.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[Product Data ]: Manufacturer's catalog data, detail sheets, and specifications.
 
          C.Selection Samples: For each product requiring color/texture selection, provide full size samples for final selection.
 
          D.Verification Samples: For each product, provide two full-size units representing actual color and texture of products to be installed.
 
          E.Submit detailed shop drawings and installation details for sculptured brick murals.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Construct sample panel at location indicated or directed, and as follows:
          a.Size: 4 feet by 4 feet (1.2 m by 1.2 m).
          b.Include all unit types and sizes to be used, and mortar joint treatment.
          c.Obtain architect's acceptance of sample panel before beginning construction activities of this section.
          d.Do not remove sample panel until construction activities of this section have been accepted by architect.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Deliver products of this section on pallets, with individual faces protected; keep dry.
 
          C.Store glazed units in protected area or under cover on level ground; keep dry. Do not double-stack pallets.
 
          D.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Endicott Clay Products Co., which is located at: 57120 707th Rd. ; Endicott, NE 68350; Tel: 402-729-3315; Email: request info; Web: www.endicott.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2FACE BRICK
 
          A.Face Brick: ASTM C 216 Grade: SW Type: FBX.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long.
          3.Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long.
          4.Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long.
          5.Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long.
          6.Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          7.Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          8.Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long
          9.Size: 2-5/8 Inch Bed Kingsize (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          10.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          11.Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long.
          12.Covering: No sands.
          ** NOTE TO SPECIFIER ** Delete color options not required
          13.Color: Golden Buff.
          14.Color: Rose Blend.
          15.Color: Red Blend.
          16.Color: Burgundy Blend.
          17.Color: Desert Ironspot Light.
          18.Color: Desert Ironspot Dark.
          19.Color: Coppertone.
          20.Color: Medium Ironspot #77.
          21.Color: Medium Ironspot #46.
          22.Color: Dark Ironspot.
          23.Color: Sienna Ironspot.
          24.Color: Manganese Ironspot.
          25.Color: Manganese Brown.
          26.Color: Bordeaux Blend.
          27.Color: Sandstone Light.
          28.Color: Sandstone Dark.
          29.Color: Executive Ironspot.
          ** NOTE TO SPECIFIER ** Delete texture option not required
          30.Texture: Velour.
          31.Texture: Smooth.
          32.Edge: Square edge.
 
          B.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long.
          3.Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long.
          4.Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long.
          5.Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long.
          6.Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          7.Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          8.Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long
          9.Size: 2-5/8 inches Bed Kingsize, (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          10.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          11.Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long.
          12.Size: Triple Brick, 3-5/8 inches (92.1 mm) deep, 7-5/8 inches (193.7 mm) high, 7-5/8 inches (193.7 mm) long.
          13.Covering: No sands.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          14.Color: Golden Buff.
          15.Color: Rose Blend.
          16.Color: Red Blend.
          17.Color: Burgundy Blend.
          18.Color: Desert Ironspot Light.
          19.Color: Desert Ironspot Dark.
          20.Color: Coppertone.
          21.Color: Medium Ironspot #77.
          22.Color: Medium Ironspot #46.
          23.Color: Dark Ironspot.
          24.Color: Sienna Ironspot.
          25.Color: Manganese Ironspot.
          26.Color: Manganese Brown.
          27.Color: Bordeaux Blend.
          28.Color: Sandstone Light.
          29.Color: Sandstone Dark.
          30.Color: Executive Ironspot.
          ** NOTE TO SPECIFIER ** Delete texture options not required
          31.Texture: Matt.
          32.Texture: Smooth.
          33.Texture: Velour.
          34.Texture: Velvetex.
          35.Texture: Vertical Score.
          36.Edge: Square edge.
 
          C.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: No sands.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          4.Color: Red.
          5.Color: #46.
          6.Color: Grey.
          7.Color: Tuscan Grey.
          8.Texture: Heritage
          9.Edge: Rolled Edge
 
          D.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: Sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: Adobe.
          5.Color: Autumn.
          6.Color: Burgundy.
          7.Color: Copper.
          8.Color: Desert.
          9.Color: Orleans.
          10.Color: Sahara.
          11.Color: Grey
          12.Texture: Heritage
          13.Edge: Rolled.
 
          E.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: Sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: Adobe.
          5.Color: Autumn.
          6.Color: Burgundy.
          7.Color: Copper.
          8.Color: Desert.
          9.Color: Orleans.
          10.Color: Sahara
          11.Color: Grey
          12.Texture: No Texture
          13.Edge: Square edge.
 
          F.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: Sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: 752.
          5.Color: Buckskin.
          6.Color: Merlot.
          7.Color: Grey.
          8.Texture: Antique
          9.Edge Rolled Edge.
 
          G.Face Brick: ASTM C 216 Grade: SW Type: FBS.
          1.Size: Meridians, 3-5/8 inches (92.1mm) deep, 3-5/8 inches (92.1mm) high, 15-5/8 inches (396.9mm) long.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Rose Blend.
          3.Color: Red Blend.
          4.Color: Burgundy Blend.
          5.Color: Coppertone.
          6.Color: Medium Ironspot #77.
          7.Color: Medium Ironspot #46.
          8.Color: Dark Ironspot.
          9.Color: Manganese Ironspot.
          10.Color: Bordeaux Blend.
          11.Texture: Velour.
          12.Edge: Square edge.
 
          H.Face Brick: ASTM C 216 Grade: SW Type: FBA.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Engineer Modular, 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 7-5/8 inches (193.7 mm) long.
          3.Size: Economy Modular (Closure), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 7-5/8 inches (193.7 mm) long.
          4.Size: Norman, 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 11-5/8 inches (295.3 mm) long.
          5.Size: Engineer Norman (Norwegian), 3-5/8 inches (92.1 mm) deep, 2-13/16 inches (71.4 mm) high, 11-5/8 inches (295.3 mm) long.
          6.Size: 3 Inch Bed Economy Norman (3 Inch Utility), 3 inches (76.2 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          7.Size: Economy Norman (Utility), 3-5/8 inches (92.1 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          8.Size: Double Economy Norman (Double Utility), 3-5/8 inches (92.1mm) deep, 7-5/8 inches (193.7mm) high, 11-5/8 inches (295.3mm) long
          9.Size: 2-5/8 inches Bed Kingsize, (Slim Kings), 2-5/8 inches (66.7 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          10.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          11.Size: Engineer Kingsize, 3 inches (76.2 mm) deep, 2-13/16 inches (71.4 mm) high, 9-5/8 inches (244.5 mm) long.
          12.Size: Triple Brick, 3-5/8 inches (92.1 mm) deep, 7-5/8 inches (193.7 mm) high, 7-5/8 inches (193.7 mm) long.
          13.Covering: No sands.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          14.Color: Golden Buff.
          15.Color: Rose Blend.
          16.Color: Red Blend.
          17.Color: Burgundy Blend.
          18.Color: Desert Ironspot Light.
          19.Color: Desert Ironspot Dark.
          20.Color: Coppertone.
          21.Color: Medium Ironspot #77.
          22.Color: Medium Ironspot #46.
          23.Color: Dark Ironspot.
          24.Color: Sienna Ironspot.
          25.Color: Manganese Ironspot.
          26.Color: Manganese Brown.
          27.Color: Bordeaux Blend.
          28.Color: Sandstone Light.
          29.Color: Sandstone Dark.
          30.Color: Executive Ironspot.
          ** NOTE TO SPECIFIER ** Delete texture options not required
          31.Texture: Matt.
          32.Texture: Smooth.
          33.Texture: Velour.
          34.Texture: Velvetex.
          35.Texture: Vertical Score.
          36.Edge: Square edge.
 
          I.Face Brick: ASTM C 216 Grade: SW Type: FBA.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: No sands.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          4.Color: Red.
          5.Color: #46.
          6.Color: Grey.
          7.Color: Tuscan Grey.
          8.Texture: Heritage
          9.Edge: Rolled Edge
 
          J.Face Brick: ASTM C 216 Grade: SW Type: FBA.
          ** NOTE TO SPECIFIER ** Delete size options not required
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: Adobe.
          5.Color: Autumn.
          6.Color: Burgundy.
          7.Color: Copper.
          8.Color: Desert.
          9.Color: Orleans.
          10.Color: Sahara.
          11.Color: Grey.
          12.Texture: Heritage.
          13.Edge: Rolled.
 
          K.Face Brick: ASTM C 216 Grade: SW Type: FBA.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: Adobe.
          5.Color: Autumn.
          6.Color: Burgundy.
          7.Color: Copper.
          8.Color: Desert.
          9.Color: Orleans.
          10.Color: Sahara
          11.Color: Grey
          12.Texture: No Texture
          13.Edge: Square edge
 
          L.Face Brick: ASTM C 216 Grade: SW Type: FBA
          ** NOTE TO SPECIFIER ** Delete size options not required.
          1.Modular Size: 3-5/8 inches (92.1 mm) deep, 2-1/4 inches (57.2 mm) high, 7-5/8 inches (193.7 mm) long.
          2.Size: Kingsize, 3 inches (76.2 mm) deep, 2-5/8 inches (66.7 mm) high, 9-5/8 inches (244.5 mm) long.
          3.Covering: Covering sands.
          ** NOTE TO SPECIFIER ** Delete color options not required. Check with manufacturer's literature to ensure that selected edge, texture, and color combinations are available.
          4.Color: 752.
          5.Color: Buckskin.
          6.Color: Merlot.
          7.Color: Grey.
          8.Texture: Antique.
          9.Edge Rolled Edge.
 
          M.Face Brick: ASTM C 216 Grade: SW Type: FBA.
          1.Size: Meridians, 3-5/8 inches (92.1mm) deep, 3-5/8 inches (92.1mm) high, 15-5/8 inches (396.9mm) long.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          2.Color: Rose Blend.
          3.Color: Red Blend.
          4.Color: Burgundy Blend.
          5.Color: Coppertone.
          6.Color: Medium Ironspot #77.
          7.Color: Medium Ironspot #46.
          8.Color: Dark Ironspot.
          9.Color: Manganese Ironspot.
          10.Color: Bordeaux Blend.
          11.Texture: Velour.
          12.Edge: Square edge.
 
          2.3HOLLOW BRICK UNITS
 
          A.Hollow Brick Units: ASTM C652, Grade: SW, Type: HBS.
          ** NOTE TO SPECIFIER ** Retain only sizes required from the following two available options. Delete if not required
          1.6 Inch Thru Wall Units, 5-5/8 inches (142.9 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          2.8 Inch Thru Wall Units, 7-5/8 inches (193.7 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long,
          ** NOTE TO SPECIFIER ** Retain only color(s) required from the following options and delete all others.
          3.Color: Golden Buff.
          4.Color: Rose Blend.
          5.Color: Red Blend.
          6.Color: Burgundy Blend.
          7.Color: Desert Ironspot Light.
          8.Color: Desert Ironspot Dark.
          9.Color: Coppertone.
          10.Color: Medium Ironspot #77.
          11.Color: Medium Ironspot #46.
          12.Color: Dark Ironspot.
          13.Color: Manganese Ironspot.
          14.Color: Bordeaux Blend.
          15.Color: Sandstone Dark.
          16.Color: Sandstone Light.
          17.Color: Executive Ironspot.
          18.Edge: Square edge.
          19.Texture: Velour.
 
          B.Hollow Brick Units: ASTM C652, Grade: SW, Type: HBA.
          ** NOTE TO SPECIFIER ** Retain only sizes required from the following two available options. Delete if not required
          1.6 Inch Thru Wall Units, 5-5/8 inches (142.9 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long.
          2.8 Inch Thru Wall Units, 7-5/8 inches (193.7 mm) deep, 3-5/8 inches (92.1 mm) high, 11-5/8 inches (295.3 mm) long,
          ** NOTE TO SPECIFIER ** Retain only color(s) required from the following options and delete all others.
          3.Color: Golden Buff.
          4.Color: Rose Blend.
          5.Color: Red Blend.
          6.Color: Burgundy Blend.
          7.Color: Desert Ironspot Light.
          8.Color: Desert Ironspot Dark.
          9.Color: Coppertone.
          10.Color: Medium Ironspot #77.
          11.Color: Medium Ironspot #46.
          12.Color: Dark Ironspot.
          13.Color: Manganese Ironspot.
          14.Color: Bordeaux Blend.
          15.Color: Sandstone Dark.
          16.Color: Sandstone Light.
          17.Color: Executive Ironspot.
          18.Edge: Square edge.
          19.Texture: Velour.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          C.Protect shower and bath from damage from subsequent construction operations. If damage occurs, remove and replace damaged units.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          C.Replace damaged products before Substantial Completion.
 
         
END OF SECTION