MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 04215
 
         
BRICK EMBEDDED PANEL SYSTEMS
 
         
 
         
Copyright 2013 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Advanced Formliners, LLC; thin brick formliners for concrete.
This section is based on the products of Advanced Formliners, LLC, which is located at:
501 Eagle Ct.
Onalaska, WI 54650
Phone: 920-819-9851
Phone (Southeastern USA): 608-797-9665
Fax: 877-465-4637
Web: www.advancedformliners.com
Email: info@advancedformliners.com
Woman and Hispanic owned Advanced Formliners, LLC is taking the precast, tilt-up and poured-in-place concrete industry captive with our advanced brick form liner systems. Our ingenuity, experience and unparalleled innovation has brought new solutions with patent pending products such as Solocast and Flex2Fit for achieving artisan embedded brick, block, stone and tile concrete panels that look hand laid for stadiums, hospitals, parking structures, office buildings and government facilities.
Our innovation has brought a reduction in energy levels and materials to produce brick embedded concrete panels to serve our green community. Many patterns and grout designs of brick, block, stone and tile fit our embedded systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Thin brick formliners products for embedding brick for precast or site-cast concrete.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03100 - Concrete Forms and Accessories.
 
          B.Section 03300 - Cast-In-Place Concrete.
 
          C.Section 03330- Architectural Concrete.
 
          D.Section 03450- Plant-Precast Architectural Concrete.
 
          E.Section 03460 - Site-Precast Architectural Concrete.
 
          F.Section 03470 - Tilt-Up Precast Concrete.
 
          G.Section 04200 - Masonry Units
 
          H.Section 09300 - Tiling
 
          I.Section 09750 - Stone Facing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C 31 - Standard Practice for Making and Curing Concrete Test Specimens in the Field.
          2.ASTM C 33 - Standard Specification For Concrete Aggregates.
          3.ASTM C 39 - Standard Test Methods For Compressive Strength of Cylindrical Concrete Specimens.
          4.ASTM C 94 - Standard Specifications for Ready Mixed Concrete.
          5.ASTM C 150 - Standard Specification for Portland Cement.
          6.ASTM C 1088 - Standard Specification For Thin Veneer Brick Units Made From Clay or Shale.
 
          B.American Concrete Institute (ACI): Latest Annual Edition.
          1.ACI 117 - Standard Specifications for Tolerances for Concrete Construction and Materials.
          2.ACI 301 - Specifications for Structural Concrete for Buildings.
          3.ACI 305 - Hot Weather Concreting.
          4.ACI 306 - Cold Weather Concreting.
          5.ACI 315 - Manual of Standard Practice for Detailing Concrete Structures.
 
          C.Concrete Reinforcing Steel Institute (CRSI)
          1.Manual of Standard Practice and Specification for Placing Reinforcement.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Form liner samples with manufacturer's printed installation instructions, showing required preparation and installation procedures.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning and maintenance instructions.
 
          C.Shop Drawings: Submit shop drawings and panel elevations detailing the location of veneer brick including the brick coursing, joint width, joint locations, panel sizes, brick coursing alignment details, expansion joints.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Selection Samples: Submit two sets of sample chips, representing full range of brick color and texture options; loose samples or boards of each type shall be submitted. Bond breaker sample presented on a brick chip.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Verification Samples: For each finish formliner product specified, submit two samples, minimum size 12 inches (305 mm) by 12 inches (305 mm), representing actual products, styles, colors, patterns, and textures; brick chips representing size and color of each brick type to be used; bond breaker sample which will be used presented on a brick chip.
 
          F.Warranty: Copy of manufacturer's standard warranty.
 
          1.5QUALITY ASSURANCE
 
          A.Single Source Requirements: Provide primary and secondary components required for installation of thin brick systems shall be components of system recommended by single source.
 
          B.Manufacturer Qualifications: Minimum 3 years experience manufacturing similar products.
 
          C.Installer Qualifications: Minimum 2 years experience with thin brick form installation.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Include the details shown on shop drawing such as brick coursings, edge rustication, reveals. Use the full range of brick sizes, colors, textures and any other variances.
          2.Use the type of bond breaker, release agent or wax and pressure wash the panel clean.
          3.The mock-up shall demonstrate the proposed range of color, texture, and workmanship to be expected in completed work. The mock up panel shall be saved for comparison to the finished job
          4.Locate mock-up on site in location as directed by Architect. Clean the sample panel installation using the same materials and tools as planned for the final construction.
          5.Obtain Architect's acceptance of mock-up before start of work.
          6.Do not proceed with remaining work until workmanship, color, style, pattern, and texture are approved by Architect.
          7.Rebuild mock-up area as required to produce acceptable work.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          8.Remove mock-up at the completion of the work.
          9.Mock-up may be incorporated into the work.
          ** NOTE TO SPECIFIER ** The following pre-installation meeting is suggested for all projects. Delete if not required.
 
          E.Conduct a pre-installation meeting to verify all products, application procedures, site conditions and warranty terms. Conduct in accordance with Section 01310.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Materials shall be delivered to the location in unopened factory containers. Upon arrival, materials shall be inspected for damage and manufacturer informed of any discrepancies. Deficient materials shall not be used.
 
          B.Materials shall be stored in a protected location and safeguarded from damage. In accordance with the manufacturer's recommended storage instructions including but not limited to the following:
          1.Do not store in temperatures that exceed 145 degrees F (63 degrees C).
          2.Do not store in temperatures below -5 degrees F (20.5 degrees F).
          3.Do not store in direct sunlight.
          4.Do not stack items on top of the packages.
          5.Keep boxes on skids stored in upright position until ready to use.
          6.Do not pile boxes in horizontal position for long periods of time.
 
          1.7PROJECT CONDITIONS
          ** NOTE TO SPECIFIER ** Weather conditions affect application and drying time. Hot or dry conditions limit working time and accelerate drying and may require adjustments in the scheduling of work to achieve desired results; cool or damp conditions extend working time and retard drying and may require added measures of protection against wind, dust, dirt, rain and freezing.
 
          A.Conduct installation in accordance with manufacturer's limits for ambient air temperature. Maintain conditions within acceptable range for at least 48 hours after the application of mortar.
 
          B.Flashing and sealants shall be installed immediately after completion of the system. For outdoor application, provide temporary protection as needed from precipitation, wind, airborne dust and debris, and similar items.
 
          C.Provide protection of surrounding areas and adjacent surfaces from application of thin brick systems.
 
          1.8COORDINATION/SCHEDULING
 
          A.The work in this section requires close coordination with related specifications sections and trades. Sufficient labor and equipment shall be employed to ensure a continuous operation satisfactory to the architect.
 
          B.Coordinate installation of thin brick systems with related wall elements, including, windows, doors, louvers, ducts, signage, flashings, sealants, weather resistive barrier, sealant tapes and membranes, supporting wall framing and sheathing, surface mounted objects, and similar items.
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Coordinate with installation of flashing, coping and sealants to ensure that materials are installed in accordance with manufacturer's instructions.
          2.Coordinate with installation of surface-mounted objects to ensure that watertight seal is provided.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          1.9EXTRA MATERIALS
 
          A.At completion of project, deliver to Owner extra stock of materials used on project as follows:
          ** NOTE TO SPECIFIER ** Modify the following subparagraph to meet the requirements of the project if required.
          1.Minimum 2 percent of attic stock for each brick type specified.
 
          B.Store in location as directed by Owner. Ensure materials are boxed and identified by manufacturer, type, and color.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Advanced Formliners, LLC, which is located at: 501 Eagle Ct. ; Onalaska, WI 54650; Tel: 920-819-9851; Fax: 877-465-4637; Email: request info; Web: www.advancedformliners.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Solocast Plus is the optional Artisan Panel of the Solocast System. Solocast Plus seamlessly matches the regular Solocast panels. Solocast Plus boasts a true ' hand laid' look. A mason does not lay every brick exactly 1/2 or 1/3 bond down to the thousandth of an inch. Solocast Plus features an irregular brick positioning that occurs because of the randomness of the grout widths, resulting in a beautiful artisan bricked panels. No more too perfect bricks or fabricated looking panels! Delete if not required.
 
          2.2SINGLE-USE THIN BRICK FORMLINERS
 
          A.Series: Solocast Plus Single-Use Thin Brick FormLiner Sheets as manufactured by Advanced Formliners, LLC.
          1.Description: Sheets connect seamlessly. Irregular brick positioning. Embeds thin brick into concrete walls; for precast or tilt-up concrete wall construction.
          2.Sheet Thickness: 0.023 inches (0.58 mm).
          3.Joints: Coved joints with sandy texture.
          4.Grout Depth: Variable, 1/4 inch (6 mm), plus or minus 3/32 inch (2.4 mm).
          ** NOTE TO SPECIFIER ** For uniform grout width specify Solocast series. Variable widths in the grout joints can achieve an artisan look.
          5.Vertical Grout Width: Variable, 3/8 inch (9.5 mm), plus or minus 3/32 inch (2.4 mm).
          6.Horizontal Grout: Variation of plus or minus 3/32 inch (2.4 mm).
          7.Standard Sheet Size: 32 inches x 48 inches wide; 10.67 square feet per sheet (812.8 mm x 1219.2 mm; 1 square meter per sheet).
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          B.Model: Solocast Plus 1500, Modular Brick 1/2 Running Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 2-1/4 inches x 7-5/8 inches (572 mm x 1937 mm).
          2.Horizontal Grout Width: Variable, 0.417 inch (10.6 mm), plus or minus 3/32 inch (2.4 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 1000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 1000 Modular Running Bond Folding Corner Return.
          b.Accessory: Solocast 1000 Caukless Corner.
          c.Accessory: Solocast 1000 Caukless Edgecap.
          d.Accessory: Solocast 1000 Soldier Course.
          e.Accessory: Solocast 1000 Rustication Strips.
          f.Accessory: Solocast 1000 Row Lock.
          ** NOTE TO SPECIFIER ** Solocast 1000 Solocast Modular Running bond is used for cut sheets.
          g.Accessory: Solocast 1000 Solocast Modular Running bond.
          h.Accessory: Solocast 1750 Modular Stacked Bond.
          ** NOTE TO SPECIFIER ** American Bond is often called Common Bond.
          i.Accessory: Solocast 1100 American Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          C.Model: Solocast Plus 3500, Utility (Jumbo) Brick 1/2 Running Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 3-5/8 inches x 11-5/8 inches (92 mm x 295 mm).
          2.Variable Horizontal Grout Width: 3/8 inch (9.5 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 1000, used for architectural features.
          ** NOTE TO SPECIFIER ** Solocast 3000 Utility Running Bond is used for cut sheets. Delete Accessory Components not required for project.
          a.Accessory: Solocast 3000 Utility Running Bond.
          b.Accessory: Solocast 3000 Caukless Corner.
          c.Accessory: Solocast 3000 Soldier Course.
          d.Accessory: Solocast 3000 Rustication Strips.
          e.Accessory: Solocast 3000 Row Lock.
          f.Accessory: Solocast 3750 Utility Stacked Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          D.Model: Solocast Plus 3513, Utility (Jumbo) Brick 1/3 Running Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 3-5/8 inches x 11-5/8 inches (92 mm x 295 mm).
          2.Variable Horizontal Grout Width: 3/8 inch (9.5 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 1000, used for architectural features.
          ** NOTE TO SPECIFIER ** Solocast 3013 Utility 1/3 Bond is used for cut sheets. Delete Accessory Components not required for project.
          a.Accessory: Solocast 3013 Utility 1/3 Bond.
          b.Accessory: Solocast 3000 Caukless Corner.
          c.Accessory: Solocast 3000 Soldier Course.
          d.Accessory: Solocast 3000 Rustication Strips.
          e.Accessory: Solocast 3000 Row Lock.
          f.Accessory: Solocast 3750 Utility Stacked Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          E.Standard Solocast Plus Series Formliner: As manufactured by Advanced Formliners, LLC, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          F.Standard Solocast Plus Series Formliner: As manufactured by Advanced Formliners, LLC, as selected by Architect from manufacturer's full range of available options.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          G.Custom Solocast Plus Series Formliner: As manufactured by Advanced Formliners, LLC.
          ** NOTE TO SPECIFIER ** Delete options for joint type not required.
          1.Joint Type: Semi-circular cove joint.
          2.Joint Type: Raked joint.
          3.Joint Type: As selected by Architect from manufacturer's full range of options.
          4.Joint Type: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** For uniform horizontal grout width specify Solocast series. Delete grout width options not required.
          5.Grouting Options:
          ** NOTE TO SPECIFIER ** Fill in blanks below as applicable. Delete lines with blanks as required, or select one of the other two options. Delete options not required.
          6.Grout Depth: _______.
          7.Variable Horizontal Grout Width: _______.
          8.Grout Depth, Variable Horizontal Width: As selected by Architect from manufacturer's custom options.
          9.Grout Depth, Variable Horizontal Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3SINGLE-USE THIN BRICK FORMLINERS
 
          A.Series: Solocast Single-Use Thin Brick FormLiner Sheets as manufactured by Advanced Formliners, LLC.
          1.Description: Sheets connect seamlessly. Embeds thin brick into concrete walls; for precast or tilt-up concrete wall construction.
          2.Sheet Thickness: 0.025 inches (0.6 mm).
          3.Grout:
          a.Joints: Coved joints.
          b.Texture: Sandy texture.
          c.Depth: 1/4 inch (6 mm).
          4.Standard Sheet Size: 32 inches x 48 inches wide; 10.67 square feet per sheet (812.8 mm x 1219.2 mm; 1 square meter per sheet).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Model: Solocast 1000, Modular Brick 1/2 Running Bond as manufactured by Advanced Formliners, LLC.
          1.Brick Size: 2-1/4 inches x 7-5/8 inches (57.2 mm x 193.7 mm).
          ** NOTE TO SPECIFIER ** Delete option for Grout Width not required. Solocast 1500 Solocast Plus seamlessly matches the Solocast 1000 and is used in conjunction with Solocast 1000 to create the look of imperfectly hand laid brick.
          2.Grout Width: Variable, designed to simulate imperfections of hand laid brick.
          a.Accessory: Solocast 1500 Solocast Plus - Modular Running bond with variable widths and depth in the joints.
          3.Grout Width: Uniform, 0.417 inch (10.6 mm).
          4.Accessory Components: Designed to match seamlessly with Solocast 1000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 1000 Modular Running Bond Folding Corner Return.
          b.Accessory: Solocast 1000 Caukless Corner.
          c.Accessory: Solocast 1000 Caukless Edgecap.
          d.Accessory: Solocast 1000 Soldier Course.
          e.Accessory: Solocast 1000 Rustication Strips.
          f.Accessory: Solocast 1000 Row Lock.
          g.Accessory: Solocast 1750 Modular Stacked Bond.
          ** NOTE TO SPECIFIER ** American Bond often called Common Bond.
          h.Accessory: Solocast 1100 American Bond.
          ** NOTE TO SPECIFIER ** American Bond often called Common Bond. Delete if not required.
 
          C.Model: Solocast 1100, Modular Brick American Bond as manufactured by Advanced Formliners, LLC.
          1.Brick Size: 2-1/4 inches x 7-5/8 inches (57.2 mm x 193.7 mm).
          2.First And Seventh Rows Are Made With Half Bricks: 2-1/4 inches x 3-5/8 inches (57.2 mm x 92.1 mm).
          ** NOTE TO SPECIFIER ** Delete option for Grout Width not required. Solocast 1500 Solocast Plus seamlessly matches the Solocast 1100 and is used in conjunction with Solocast 1100 to create the look of imperfectly hand laid brick.
          3.Grout Width: Variable, designed to simulate imperfections of hand laid brick.
          a.Accessory: Solocast 1500 Solocast Plus - Modular Running bond with variable widths and depth in the joints.
          4.Grout Width: Uniform, 0.417 inch (10.6 mm).
          5.Accessory Components: Designed to match seamlessly with Solocast 1100, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 1000 Modular Running Bond Folding Corner Return.
          b.Accessory: Solocast 1000 Caukless Corner.
          c.Accessory: Solocast 1000 Caukless Edgecap.
          d.Accessory: Solocast 1000 Soldier Course.
          e.Accessory: Solocast 1000 Rustication Strips.
          f.Accessory: Solocast 1000 Row Lock.
          g.Accessory: Solocast 1750 Modular Stacked Bond.
          h.Accessory: Solocast 1000 Modular Running Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          D.Model: Solocast 1750, Modular Brick Stacked Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 2-1/4 inches x 7-5/8 inches (57.2 mm x 193.7 mm).
          ** NOTE TO SPECIFIER ** Delete option for Grout Width not required. Solocast 1500 Solocast Plus seamlessly matches the Solocast 1750 and is used in conjunction with Solocast 1750 to create the look of imperfectly hand laid brick.
          2.Grout Width: Variable, designed to simulate imperfections of hand laid brick.
          a.Accessory: Solocast 1500 Solocast Plus - Modular Running bond with variable widths and depth in the joints.
          3.Grout Width: Uniform, 0.417 inch (10.6 mm).
          4.Accessory Components: Designed to match seamlessly with Solocast 1750, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 1000 Modular Running Bond Folding Corner Return.
          b.Accessory: Solocast 1000 Caukless Corner.
          c.Accessory: Solocast 1000 Caukless Edgecap.
          d.Accessory: Solocast 1000 Soldier Course.
          e.Accessory: Solocast 1000 Rustication Strips.
          f.Accessory: Solocast 1000 Row Lock.
          g.Accessory: Solocast 1000 Modular Running Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          E.Model: Solocast 3000, Utility (Jumbo) Brick 1/2 Running Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 3-5/8 inches x 11-5/8 inches (92 mm x 295 mm).
          2.Grout Width: Uniform, 3/8 inch (9.5 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 3000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 3000 Caukless Corner.
          b.Accessory: Solocast 3000 Soldier Course.
          c.Accessory: Solocast 3000 Rustication Strips.
          d.Accessory: Solocast 3000 Row Lock.
          e.Accessory: Solocast 3750 Stacked Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          F.Solocast 3013, Utility (Jumbo) Brick 1/3 Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 3-5/8 inches x 11-5/8 inches (92 mm x 295 mm).
          2.Uniform Horizontal Grout Width: 3/8 inch (9.5 mm).
          3.All Components Seamlessly Match and are used for Architectural Features.
          4.Accessory Components: Designed to match seamlessly with Solocast 3000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 3000 Caukless Corner.
          b.Accessory: Solocast 3000 Soldier Course.
          c.Accessory: Solocast 3000 Rustication Strips.
          d.Accessory: Solocast 3000 Row Lock.
          e.Accessory: Solocast 3750 Stacked Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          G.Solocast 3750, Utility (Jumbo) Brick Stacked Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 3-5/8 inches x 11-5/8 inches (92 mm x 295 mm).
          2.Uniform Horizontal Grout Width: 3/8 inch (9.5 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 3000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 3000 Caukless Corner.
          b.Accessory: Solocast 3000 Soldier Course.
          c.Accessory: Solocast 3000 Rustication Strips.
          d.Accessory: Solocast 3000 Row Lock.
          e.Accessory: Solocast 3000 Utility 1/2 Running Bond.
          f.Accessory: Solocast 3000 Utility 1/3 Bond.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          H.Solocast 4013, Norman Brick 1/3 Running Bond: As manufactured by Advanced Formliners, LLC.
          1.Brick Size: 2-1/4 inches x 11-5/8 inches (57.2 mm x 295 mm).
          2.Uniform Horizontal Grout Width: 3/8 inch (9.5 mm).
          3.Accessory Components: Designed to match seamlessly with Solocast 3000, used for architectural features.
          ** NOTE TO SPECIFIER ** Delete Accessory Components not required for project.
          a.Accessory: Solocast 1000 Caukless Corner.
          b.Accessory: Solocast 1000 Rustication Strips.
          c.Accessory: Solocast 1000 Row Lock.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          I.Standard Solocast Series Formliner: As manufactured by Advanced Formliners, LLC, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          J.Standard Solocast Series Formliner: As manufactured by Advanced Formliners, LLC, selected by Architect from manufacturer's full range of standard options.
          ** NOTE TO SPECIFIER ** Delete model if not required.
 
          K.Custom Solocast Series Formliner: As manufactured by Advanced Formliners, LLC.
          ** NOTE TO SPECIFIER ** Delete options for joint type not required.
          1.Joint Type: Semi-circular cove joint.
          2.Joint Type: Raked joint.
          3.Joint Type: As selected by Architect from manufacturer's full range of options.
          4.Joint Type: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** For variable horizontal grout width specify Solocast Plus series. Fill in blanks below as applicable. Delete lines with blanks as required, or select one of the other two options. Delete options not required.
          5.Uniform Horizontal Grout Width: _______.
          6.Grout Depth: _______.
          7.Grout Depth, Horizontal Width: As selected by Architect from manufacturer's custom options.
          8.Grout Depth, Horizontal Width: As indicated on the Drawings.
 
          2.4MULTI-USE THIN BRICK FORMLINERS
          ** NOTE TO SPECIFIER ** A multi-use brick system that allows the use of thin brick or soaps. Designed for large jobs with repeating panel designs, Extracast Multi-Use Formliners are made of flexible materials that are mold bonded to plywood. Many sizes are made for each pattern so that either thin brick or soaps can be custom fit and allows the joints to flex in order to ensure that the run of brick will fit Extracast, which means no expensive grinding. Delete if not required.
 
          A.Extracast Multi-Use Thin Brick FormLiners: For concrete wall construction by means of precast or tilt-up.
          1.Description: Mold bonded urethane based formliner. Systems have respected 48 inch x 48 inch (1219.2 mm x 1219.2 mm) Stacked Bonds that can be used alone or cut into soldier courses.
          2.Joint Depth: 0.25 inches (6.5 mm).
          3.Joint Type: Raked joint.
          4.Plywood: High Grade 7 layer plywood, in accordance with manufacturer's standards.
          ** NOTE TO SPECIFIER ** Waffer-head screw is available for fast installation. Delete if not required.
          5.Hardware: Waffer-head screw.
          ** NOTE TO SPECIFIER ** Delete options for type not required.
          6.Type: Soldier Course.
          7.Type: 4 feet x 4 feet (1219 mm x 1219 mm) Stacked Bond.
          8.Type: As selected by Architect from manufacturer's standard options.
          9.Type: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Manufacturer requires that at brick sample is sent to size for the right system. Please Specify in a group System 1,2,3,22,23 for Modular Running Bond and 10,11,19A,19B,20,21,24 for Utility Running Bond. Delete models not required.
          10.Extracast II System 1, Modular Brick 1/2 Running Bond:
          a.Brick Pocket: 2.206 inches x 7.600 inches (56 mm by 193 mm).
          b.Optimal Brick Size: 2.236 inches x 7.630 inches ( mm by mm).
          11.Extracast II System 2, Modular Brick 1/2 Running Bond:
          a.Brick Pocket: 2.263 inches x 7.660 inches (56.8 mm by 194.6 mm).
          b.Optimal Brick Size: 2.296 inches x 7.690 inches (58.3 mm by 195.3 mm).
          12.Extracast II System 3, Modular Brick 1/2 Running Bond:
          a.Brick Pocket: 2.176 inches x 7.540 inches (55.3 mm by 191.5 mm).
          b.Optimal Brick Size: 2.206 inches x 7.570 inches (56 mm by 192.3 mm).
          13.Extracast II System 22, Modular Brick 1/2 Running Bond:
          a.Brick Pocket: 2.236 inches x 7.625 inches (56.8 mm by 193.7 mm).
          b.Optimal Brick Size: 2.266 inches x 7.655 inches (57.7 mm by 194.4 mm).
          14.Extracast II System 23, Modular Brick 1/2 Running Bond:
          a.Brick Pocket: 2.281 inches x 7.625 inches (57.9 mm by 193.7 mm).
          b.Optimal Brick Size: 2.311 inches x 7.655 inches (58.7 mm by 194.4 mm).
          15.Extracast II System 10, Utility (Jumbo) Brick 1/2 Running Bond
          a.Brick Pocket: 3.620 inches x 11.562 inches (91.9 mm by 293.7 mm).
          b.Optimal Brick Size: 3.650 inches x 11.562 inches (92.7 mm x 293.7 mm).
          16.Extracast II System 11, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.530 inches x 11.590 inches (89.7 mm by 294.4 mm).
          b.Optimal Brick Size: 3.560 inches x 11.620 inches (90.4 mm by 295.1 mm).
          17.Extracast II System 19A, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.702 inches x 11.562 inches (94 mm by 293.7 mm).
          b.Optimal Brick Size: 3.560 inches x 11.620 inches (90.4 mm by 295.1 mm).
          18.Extracast II System 19B, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.702 inches x 11.625 inches (94 mm by 295.8 mm).
          b.Optimal Brick Size: 3.732 inches x 11.655 inches (94.8 mm by 296 mm).
          19.Extracast II System 20, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.687 inches x 11.530 inches (93.6 mm by 292.9 mm).
          b.Optimal Brick Size: 3.717 inches x 11.560 inches (94.4 mm by 293.6 mm).
          20.Extracast II System 21, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.562 inches x 11.687 inches (90.5 mm by 296.8 mm).
          b.Optimal Brick Size: 3.592 inches x 11.717 inches (91.2 mm by 297.6 mm).
          21.Extracast II System 24, Utility (Jumbo) Brick 1/2 Running Bond:
          a.Brick Pocket: 3.562 inches x 11.625 inches (90.5 mm by 295.3 mm).
          b.Optimal Brick Size: 3.592 inches x 11.717 inches (91.2 mm by 297.6 mm).
          22.Extracast II System: As selected by Architect from manufacturer's full range of options.
          23.Extracast II System: As indicated on the Drawings.
          * NOTE TO SPECIFIER ** Delete if specified in different section.
 
          2.5THIN BRICK
          ** NOTE TO SPECIFIER ** Specify thin brick using single source paragraph below or delete and use the specified product selections from the listed manufacturers. Delete if not required.
 
          A.Acceptable Thin Brick Manufacturer and Product:
          1.Type TBX, Conforming to ASTM C-1088 by __________________(brick manufacturer).
          2.Absorption Rates, Conforming to ASTM C-67 by __________________(brick manufacturer).
          3.Size: _________________(width, length, depth).
          4.Tolerance: +0 inch (0 mm) to -1/16 inch (-1.5 mm) in length and width.
          5.Color: _________________________
          6.Texture: _______________________
          7.Brick Blending Requirements: _______________________
          ** NOTE TO SPECIFIER ** Specify thin brick using single source paragraph above or delete and use the specified product selections from the listed manufacturers. Delete if not required.
 
          B.Acceptable Thin Brick Manufacturers for Pre-cast (PCI) and Tilt-up (TCA):
          1.County Materials Corporation.
          2.Endicott Clay Products Co.
          3.Metro Brick as manufactured by Ironrock Capital.
          4.Pacific Clay, Inc.
          5.Summitville Tile Co.
          ** NOTE TO SPECIFIER ** The following paragraph is for Endicott Clay Products Co. Delete if not required.
 
          C.Thin Bricks: As manufactured by Endicott Clay Products Co.
          ** NOTE TO SPECIFIER ** Delete brick sizes not required.
          1.Thin Brick Size: Modular, 5/8 inch by 2-1/4 inches by 7-5/8 inches (16 mm by 57 mm by 194 mm).
          2.Thin Brick Size: Closure, 5/8 inch by 3-5/8 inches by 7-5/8 inches (16 mm by 92 mm by 194 mm).
          3.Thin Brick Size: BC48 Corner, 5/8 inch by 2-1/4 inches by 7-5/8 inches / 3-5/8 inches (16 mm by 57 mm by 194 mm).
          4.Thin Brick Size: BC 448 Corner, 5/8 inch by 3-5/8 inches by 7-5/8 inches / 3-5/8 inches (16 mm by 92 mm by 194 mm).
          5.Thin Brick Size: Utility, 5/8 inch by 3-5/8 inches by 11-5/8 inches (16 mm by 92 mm by 295 mm).
          6.Thin Brick Size: Edge Cap, 5/8 inch by 2-1/4 inches by 7-5/8 inches by 3-5/8 inches (16 mm by 57 mm by 194 mm by 92 mm).
          7.Thin Brick Size: Edge Cap Corner (Left and Right), 5/8 inch by 2-1/4 inches by 7-5/8 inches by 3-5/8 inches (16 mm by 57 mm by 194 mm 92 mm).
          8.Thin Brick Size: Starter Angle and Top/Side Angle.
          9.Thin Brick Size: As indicated on Drawings.
          10.Thin Brick Size: As selected by Architect.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          11.Thin Brick Color: Coppertone.
          12.Thin Brick Color: Burgundy Sands.
          13.Thin Brick Color: Medium Ironspot #77.
          14.Thin Brick Color: Dark Ironspot.
          15.Thin Brick Color: Autumn Sands.
          16.Thin Brick Color: Manganese Ironspot.
          17.Thin Brick Color: Medium Ironspot #46.
          18.Thin Brick Color: Desert Sands.
          19.Thin Brick Color: Desert Ironspot (Lt., Dark).
          20.Thin Brick Color: Red Ironspot.
          21.Thin Brick Color: Brown Sands.
          22.Thin Brick Color: Grey Sands.
          23.Thin Brick Color: Sahara Sands.
          24.Thin Brick Color: Rose Blend.
          25.Thin Brick Color: Orleans Sands.
          26.Thin Brick Color: As indicated on Drawings.
          27.Thin Brick Color: As selected by Architect.
          ** NOTE TO SPECIFIER ** The following paragraph is for Metro Brick as manufactured by Ironrock Capital. Delete if not required.
 
          D.Thin Bricks: Metro Brick as manufactured by Ironrock Capital.
          ** NOTE TO SPECIFIER ** Delete size not required.
          1.Thin Brick Size: Modular, 5/8 inch by 2-1/4 inches by 7-5/8 inches (16 mm by 57 mm by 194 mm).
          2.Thin Brick Size: Closure, 5/8 inch by 3-5/8 inches by 7-5/8 inches (16 mm by 92 mm by 194 mm).
          3.Thin Brick Size: Norman, 5/8 inch by 2-1/4 inches by 11-5/8 inches (16 mm by 57 mm by 295 mm).
          4.Thin Brick Size: Modular Corner, 5/8 inch by 2-1/4 inches by 7-5/8 inches / 3-5/8 inches (16 mm by 57 mm by 194 mm).
          5.Thin Brick Size: Closure Corner, 5/8 inch by 3-5/8 inches by 7-5/8 inches / 3-5/8 inches (16 mm by 92 mm 194 mm by 92 mm).
          6.Thin Brick Size: Utility, 5/8 inch by 3-5/8 inches by 11-5/8 inches (16 mm by 92 mm by 295 mm).
          7.Thin Brick Size: Edge Cap, 5/8 inch by 2-1/4 inches by 7-5/8 inches by 3-5/8 inches (16 mm by 57 mm by 194 mm by 92 mm).
          8.Thin Brick Size: As indicated on Drawings.
          9.Thin Brick Size: As selected by Architect.
          ** NOTE TO SPECIFIER ** Two textures are available, Traditional and Velour. Available in all colors and Ironspot. Delete texture not required.
          10.Thin Brick Texture: Traditional Texture.
          11.Thin Brick Texture: Velour Texture.
          12.Thin Brick Texture: Traditional Texture with Flash.
          13.Thin Brick Texture: Velour Texture with Flash.
          14.Thin Brick Texture: Ironspot.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          15.Thin Brick Color:
          ** NOTE TO SPECIFIER ** Delete brick color not required.
          a.Color: #101 - Commons.
          b.Color: #105 - Fieldstone.
          c.Color: #107 - Parkway.
          d.Color: #108 - Brownstone.
          e.Color: #205 - Marketplace.
          f.Color: #220 - Courtyard.
          g.Color: #310 - Main Street.
          h.Color: #320 - Schoolhouse Red.
          i.Color: #505 - Monument.
          j.Color: #507 - Empire.
          ** NOTE TO SPECIFIER ** Delete range if not required.
          k.Color Range: #151 - Commons Flashed.
          l.Color Range: #155 - Fieldstone Flashed.
          m.Color Range: #255 - Marketplace Flashed.
          n.Color Range: #250 - Courtyard Flashed.
          o.Color Range: #365 - Schoolhouse Red Flashed.
          p.Color Range: #350 - Main Street Flashed.
          q.Color Range: #458 - Brownstone Flashed.
          ** NOTE TO SPECIFIER ** Example Blends. Delete blend not required.
          r.Color Blend:
          1)60 percent - 350 Main Street Flashed.
          2)20 percent - 250 Courtyard Flashed.
          3)20 percent - 458 Brownstone Flashed.
          s.Color Blend:
          1)50 percent - 250 Courtyard Flashed.
          2)50 percent - 255 Marketplace Flashed.
          t.Color Blend:
          1)60 percent - 155 Fieldstone Flashed.
          2)40 percent - 107 Parkway.
          u.Color Blend:
          1)80 percent - 458 Brownstone Flashed.
          2)20 percent - 250 Courtyard Flashed.
          ** NOTE TO SPECIFIER ** The following paragraph is for Summitville Tile Co. Delete if not required.
 
          E.Thin Bricks: As manufactured by Summitville Tile Co.
          1.Thin Brick Size: Standard Unit Thin Brick, 2-1/4 inches by 7-5/8 inches by 9/16 inch (57 mm by 194 mm by 14 mm).
          ** NOTE TO SPECIFIER ** Delete size not required.
          2.Thin Brick Size: Modular Corner, 9/16 inch by 2-1/4 inches by 7-5/8 inches / 3-5/8 inches (14 mm by 57 mm by 194 mm).
          3.Thin Brick Size: Modular Corner, 1 inch by 2-1/4 inches by 7-5/8 inches / 3-5/8 inches (25 mm by 57 mm by 194 mm).
          4.Thin Brick Size: Edge Cap, 9/16 inch by 2-1/4 inches by 7-5/8 inches by 3-5/8 inches (14 mm by 57 mm by 194 mm by 92 mm).
          5.Thin Brick Size: Edge Cap Corner (Left and Right), 9/16 inch by 2-1/4 inches by 7-5/8 inches by 3-5/8 inches (14 mm by 57 mm by 194 mm by 92 mm).
          ** NOTE TO SPECIFIER ** Delete brick color not required.
          6.Thin Brick Color: #10 - Summitville Red.
          7.Thin Brick Color: #14 - Alexandria.
          8.Thin Brick Color: #15 - Providence.
          9.Thin Brick Color: #16 - Plymouth.
          10.Thin Brick Color: #17 - Yorktown.
          11.Thin Brick Color: #19 - New Amsterdam.
          12.Thin Brick Color: #21 - Raleigh.
          13.Thin Brick Color: #24 - Boston.
          14.Thin Brick Color: #26 - Savannah.
          15.Thin Brick Color: #27 - Georgetown.
          16.Thin Brick Color: #94 - Colony.
          17.Thin Brick Color: #95 - New Bedford.
          18.Thin Brick Color: #97 - Valley Forge.
          19.Thin Brick Color: #96 - Williamstown.
          20.Thin Brick Color: Landmark Series 01012 - Dungannon.
          21.Thin Brick Color: Landmark Series 01009 - Elkton.
          22.Thin Brick Color: Landmark Series 01024 - Fredericktown.
          23.Thin Brick Color: Landmark Series 01034 - Hanover.
          24.Thin Brick Color: Landmark Series 01006 - Olde Salem.
 
          F.Thin Bricks: As manufactured by County Materials.
          1.Thin Brick Size: Modular Face, 3/4 inches by 2-1/4 inches by 7-5/8 inch (19 mm by 57 mm by mm).
          ** NOTE TO SPECIFIER ** Delete size not required.
          2.Thin Brick Size: Modular Corner, 3/4 inch by 2-1/4 inches by 7-5/8 inches (19 mm by 57 mm by 194 mm).
          3.Thin Brick Size: Modular Edge Cap, 3/4 inch by 2-1/4 inches by 7-5/8 inches (19 mm by 57mm by 194 mm).
          4.Thin Brick Size: Engineer Face, 3/4 inch by 2-1/4 inches by 7-5/8 inches (19 mm by 57 mm by 194 mm).
          5.Thin Brick Size: Engineer Corner 3/4 inch by 2-1/4 inches by 7-5/8 inches (19 mm by 57 mm by 194 mm).
          6.Thin Brick Size: Closure Face 3/4 inch by 3-5/8 inches by 7-5/8 inches (19 mm by 92 mm by 194 mm).
          7.Thin Brick Size: Closure Corner 3/4 inch by 3-5/8 inches by 7-5/8 inches (19 mm by 92 mm by 194 mm).
          8.Thin Brick Size: Utility Face 3/4 inch by 3-5/8 inches by 11-5/8 inches (19 mm by 92 mm by 295 mm).
          9.Thin Brick Size: Utility Corner 1 inch by 3-5/8 inches by 11-5/8 inches (25 mm by 92 mm by 295 mm).
          10.Thin Brick Size: Utility Edge Cap 3/4 inch by 3-5/8 inches by 11-5/8 inches (19 mm by 92 mm by 295 mm).
          11.Thin Brick Size: Half High Face 1 inch by 3-5/8 inches by 15-5/8 inches (25 mm by 92 mm by 397 mm).
          12.Thin Brick Size: Half High Corner 1 inch by 3-5/8 inches by 15-5/8 inches (25 mm by 92 mm by 397 mm).
          13.Thin Brick Size: Full High Face 1-9/16 inch by 7-5/8 inches by 15-5/8 inches ( mm by 194 mm by 397 mm).
          14.Thin Brick Size: Full High Corner 1 inch by 7-5/8 inches by 15-5/8 inches (25 mm by 194 mm by 397 mm).
          15.Thin Brick Size: Full High Face 3/4 inch by 7-5/8 inches by 15-5/8 inches (19 mm by 194 mm by 397 mm).
          ** NOTE TO SPECIFIER ** Delete collection/brick colors not required.
          16.Heritage Collection Blended (With Flashing):
          a.Thin Brick Color: Heritage Collection - Amber Rose.
          b.Thin Brick Color: Heritage Collection - Apple.
          c.Thin Brick Color: Heritage Collection - Ash.
          d.Thin Brick Color: Heritage Collection - Autumn.
          e.Thin Brick Color: Heritage Collection - Brandywine.
          f.Thin Brick Color: Heritage Collection - Burgundy.
          g.Thin Brick Color: Heritage Collection - Cardinal.
          h.Thin Brick Color: Heritage Collection - Cedar.
          i.Thin Brick Color: Heritage Collection - Coffee.
          j.Thin Brick Color: Heritage Collection - Copper Springs.
          k.Thin Brick Color: Heritage Collection - Dusty Rose.
          l.Thin Brick Color: Heritage Collection - Forest Lodge.
          m.Thin Brick Color: Heritage Collection - Granite Rose.
          n.Thin Brick Color: Heritage Collection - Harvest.
          o.Thin Brick Color: Heritage Collection - Honey Grove.
          p.Thin Brick Color: Heritage Collection - Meadowland.
          q.Thin Brick Color: Heritage Collection - Mesquite.
          r.Thin Brick Color: Heritage Collection - Pheasant Feather.
          s.Thin Brick Color: Heritage Collection - Pueblo.
          t.Thin Brick Color: Heritage Collection - Regency Red.
          u.Thin Brick Color: Heritage Collection - Sand Castle.
          v.Thin Brick Color: Heritage Collection - Shalestone.
          w.Thin Brick Color: Heritage Collection - Tuscany Villa.
          x.Thin Brick Color: Heritage Collection - Winter.
          ** NOTE TO SPECIFIER ** Delete facing option not required.
          y.Facing Smooth.
          z.Facing: Rough Estate.
          ** NOTE TO SPECIFIER ** Delete brick colors not required.
          17.Heritage Collection N/F (No Flashing):
          ** NOTE TO SPECIFIER ** Colors below are Group A (low price range).
          a.Thin Brick Color: Heritage Collection - Amber Rose.
          b.Thin Brick Color: Heritage Collection - Autumn.
          c.Thin Brick Color: Heritage Collection - Black Walnut.
          d.Thin Brick Color: Heritage Collection - Brandywine.
          e.Thin Brick Color: Heritage Collection - Burgandy.
          f.Thin Brick Color: Heritage Collection - Cardinal.
          g.Thin Brick Color: Heritage Collection - Chicago Red.
          h.Thin Brick Color: Heritage Collection - Cinnabar.
          i.Thin Brick Color: Heritage Collection - Coffee.
          j.Thin Brick Color: Heritage Collection - Deerfield.
          k.Thin Brick Color: Heritage Collection - Graystone.
          l.Thin Brick Color: Heritage Collection - Harvard.
          m.Thin Brick Color: Heritage Collection - Regency Red.
          n.Thin Brick Color: Heritage Collection - Rosette.
          o.Thin Brick Color: Heritage Collection - Sable.
          p.Thin Brick Color: Heritage Collection - Winter.
          ** NOTE TO SPECIFIER ** Colors below are Group B (mid price range).
          q.Thin Brick Color: Heritage Collection - Bronze.
          r.Thin Brick Color: Heritage Collection - Dove Gray.
          s.Thin Brick Color: Heritage Collection - Slate.
          t.Thin Brick Color: Heritage Collection - Sunset.
          ** NOTE TO SPECIFIER ** Colors below are Group C (upper price range).
          u.Thin Brick Color: Heritage Collection - Cream.
          v.Thin Brick Color: Heritage Collection - Sienna Cream.
          w.Thin Brick Color: Heritage Collection - White.
          ** NOTE TO SPECIFIER ** Delete facing option not required.
          x.Facing Smooth.
          y.Facing: Rough Estate.
          ** NOTE TO SPECIFIER ** Heritage Collection Tumbled is available in modular, engineer, utility and closure sizes. Delete brick colors not required.
          18.Heritage Collection Tumbled:
          ** NOTE TO SPECIFIER ** Colors below are Group A (low price range).
          a.Thin Brick Color: Heritage Collection - Amber Rose.
          b.Thin Brick Color: Heritage Collection - Autumn.
          c.Thin Brick Color: Heritage Collection - Black Walnut.
          d.Thin Brick Color: Heritage Collection - Brandywine.
          e.Thin Brick Color: Heritage Collection - Burgundy.
          f.Thin Brick Color: Heritage Collection - Cardinal.
          g.Thin Brick Color: Heritage Collection - Chicago Red.
          h.Thin Brick Color: Heritage Collection - Cinnabar.
          i.Thin Brick Color: Heritage Collection - Coffee.
          j.Thin Brick Color: Heritage Collection - Deerfield.
          k.Thin Brick Color: Heritage Collection - Graystone.
          l.Thin Brick Color: Heritage Collection - Harvard.
          m.Thin Brick Color: Heritage Collection - Regency Red.
          n.Thin Brick Color: Heritage Collection - Rosette.
          o.Thin Brick Color: Heritage Collection - Sable.
          p.Thin Brick Color: Heritage Collection - Winter.
          ** NOTE TO SPECIFIER ** Colors below are Group B (mid price range).
          q.Thin Brick Color: Heritage Collection - Cream.
          r.Thin Brick Color: Heritage Collection - Sienna Cream.
          ** NOTE TO SPECIFIER ** Colors below are Group C (upper price range).
          s.Thin Brick Color: Heritage Collection - Autumn Wheat.
 
          G.Thin Bricks: As manufactured by Pacific Clay Products, Inc.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          1.Thin Brick Size: Modular Flat, 3/4 inch by 2-1/4 inches by 7-5/8 (19 mm by 57 mm by 194 mm).
          2.Thin Brick Size: Modular Corner, 3/4 inch by 2-1/4 inches by 7-5/8 inches (19 mm by 57 mm by 194 mm).
          ** NOTE TO SPECIFIER ** Delete brick colors not required.
          3.Thin Brick Color: Sunset Red.
          4.Thin Brick Color: Napa.
          5.Thin Brick Color: Merlot.
          6.Thin Brick Color: Mt. Whitney.
          7.Thin Brick Color: Red Flashed.
          8.Thin Brick Color: Burgandy.
          9.Thin Brick Color: Rose Tan.
          10.Thin Brick Color: Dark Ironspot.
          11.Thin Brick Color: Manufactured Used.
          12.Thin Brick Color: Manufactured Used - White Only.
          13.Thin Brick Color: Brown Flashed.
          14.Thin Brick Color: Medium Iron Spot.
          15.Thin Brick Color: Glazed Brick - Tuscano Roso.
          16.Thin Brick Color: Glazed Brick - Campiano Lucent.
          17.Thin Brick Color: Glazed Brick - Selvino Orange.
          18.Thin Brick Color: Glazed Brick - Sardegna Aqua.
          19.Thin Brick Color: Glazed Brick - Civillina Blue.
          20.Thin Brick Color: Glazed Brick - Spezia Teal.
          21.Thin Brick Color: Glazed Brick - Genova Jade.
          22.Thin Brick Color: Glazed Brick - Torreglia Ivory.
          23.Thin Brick Color: Glazed Brick - Veneto Travertine.
          24.Thin Brick Color: Glazed Brick - Dossena Quartz.
          25.Thin Brick Color: Glazed Brick - Soave Marble.
          26.Thin Brick Color: Glazed Brick - Niccioleto Sienna .
          27.Thin Brick Color: Glazed Brick - Maggiore Maroon.
          28.Thin Brick Color: Glazed Brick - Gambellera Slate.
          29.Thin Brick Color: Glazed Brick - Antigorio Onyx.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Thin Brick: ASTM Type TBX, Conforming to ASTM C-1088, manufacturers, types, models, colors, sizes, blending requirements, and textures as indicated on Drawings.
          1.Thin brick manufacturer: Approved by formliner manufacturer.
          2.Manufacturing Tolerances: Plus 0 / minus 1/16 inch (1.6 mm) in length and width.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Thin Brick: ASTM Type TBX, Conforming to ASTM C-1088, manufacturers, types, models, colors, sizes, blending requirements, and textures as selected by Architect.
          1.Thin brick manufacturer: Approved by formliner manufacturer.
          2.Manufacturing Tolerances: Plus 0 / minus 1/16 inch (1.6 mm) in length and width.
 
          J.Brick Coating: Applied to the brick face to facilitate the cleaning of the cast brick surface.
          ** NOTE TO SPECIFIER ** Delete option for brick coating not required.
          1.Coating: As selected by Architect.
          2.Coating: As indicated on Drawings.
          3.Coating: None.
          4.Coating: Wax.
          5.Coating: NoxCrete brick coating.
 
          K.Mortar: Premixed mortar approved by manufacturer.
 
          L.Water: Shall be clean, potable, and free of all foreign matter.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Sealant Systems: Acceptable to manufacturer, color as selected by Architect. Joint design and surface preparation shall be based on sealant manufacturer's recommendation and project conditions.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
          ** NOTE TO SPECIFIER** The following paragraph is for tilt up applications. Delete if not required.
 
          A.Prior to installation, examine substrate for conditions including soundness, tightness of connections, crumbling or looseness of surfaces, and projections. Verify substrate is acceptable to authorities having jurisdiction prior to installation of the work of this Section.
 
          B.Report deviations from the requirements of project specifications or other conditions that might adversely affect the installation to the Contractor. Do not start work until deviations are corrected.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's written instructions as applicable to specified application. Install bricks to specified pattern and mortar. Do not over-vibrate, insert the vibrator to a depth such that it does not touch the brick.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          B.Sealer: Apply only after mortar joints are thoroughly cured. Allow a minimum of 2 weeks prior to application.
          1.All exterior applications shall be sealed in accordance with manufacturer's recommendations. Interior applications it is recommended.
          ** NOTE TO SPECIFIER** Delete sealing option for interior applications of not required.
          2.Seal interior applications in accordance with manufacturer's recommendations.
 
          3.3CLEANING AND PROTECTION
 
          A.Cleaning: Prior to Substantial Completion, as recommended by manufacturer. Do not begin cleaning until mortar joints are properly cured. Allow a minimum of 72 hours. Soak bricks and mortar joints before applying cleaner.
          1.Thoroughly flush wall and are after cleaning.
          2.Clean adjacent materials and surfaces of all foreign materials resulting from the work of this Section.
          ** NOTE TO SPECIFIER** Delete if not required.
          3.Acid wash finished installation in compliance with manufacturer's recommendations before Substantial Completion.
 
          B.Protection: Prior to Substantial Completion, as recommended by manufacturer.
          1.Protect installed materials from water impinging on the visible surface, chinking, sealants joints, and from behind.
          2.Protect installed materials from dust, dirt, precipitation, freezing, damaged, spilled materials, and continuous high humidity until they are fully dry.
         
END OF SECTION