MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 04400
 
         
 
         
NATURAL STONE
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** World Wide Stone Corporation; Natural Stone.
.
This section is based on the products of World Wide Stone Corporation, which is located at:
........................15275 N. 83rd Place.
........................Scottsdale, AZ 85260.
Tel: 602-438-1001.
Email: info@durangostone.com.
Web: http://www.durangostone.com.
.
          World Wide Stone Corporation(tm) is the original quarrier, producer and pre-eminent supplier of Authentic Durango Stone(tm). Our wholly owned quarries and three state-of-the-art factories in Durango, DGO, Mexico produce over 4.75 million square feet of beautiful stone tiles and 1 million square feet of slabs in distinct finishes each year. Our production facilities include an incredibly efficient filled and Old World Honed(tm) tile factory, a Truly Tumbled(tm) factory, and an automated computer-controlled slab and custom component factory. Our company's vertical integration gives an unparalleled advantage in producing the highest quality products to satisfy our diverse clientele.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Honed Tile.
 
          B.Honed Slab.
 
          C.Ancient Tile.
 
          D.Antiqued Tile.
 
          E.Stone Accents and Trim.
 
          F.Ancient Coping.
 
          G.Custom Travertine Fabrications.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Concrete slabs, walls and structures prepared to receive stone.
 
          B.Section 04200 - Masonry Units: Masonry assemblies prepared to receive natural stone.
 
          C.Section 04800 - Masonry Assemblies: Stone Walls, and paved walks.
 
          D.Section 06100 - Rough Carpentry: Wall assemblies prepared to receive natural stone.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 97 - Standard Test Methods for Absorption and Bulk Specific Gravity of Dimension Stone.
 
          B.ASTM C 99 - Standard Test Method for Modulus of Rupture of Dimension Stone.
 
          C.ASTM C 170 - Standard Test Method for Compressive Strength of Dimension Stone.
 
          D.ASTM C 241 - Standard Test Method for Abrasion Resistance of Stone Subjected to Foot Traffic.
 
          E.ASTM C 586 - Standard Test Method for Potential Alkali Reactivity of Carbonate Rocks as Concrete Aggregates (Rock-Cylinder Method).
 
          F.ASTM C 666 - Standard Test Method for Resistance of Concrete to Rapid Freezing and Thawing.
 
          G.ASTM C 880 - Standard Test Method for Flexural Strength (Dry Method) of Dimension Stone.
 
          H.ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynamometer Pull-Meter Method.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide plan, section, elevation and perspective drawings as necessary to depict the nominal dimensions and patterns of each stone specified in this section. Coordinate with Contract Drawings and submit plan and elevation drawings depicting the Work locations for each stone specified in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of twenty (20) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
          UNDERSTANDING 'NOMINAL' DIMENSIONS:
.
World Wide Stone Corporation produces all of its products to the highest level of international industry standards. Therefore, for all tiles having 'half sizes' or 'quarter sizes', the 'half size' or 'quarter size' dimension is 'nominal' rather than 'true'. By 'half size' or 'quarter size', we are referring to a standard tile that is cut from a standard tile. For purposes of understanding 'half size' and 'quarter size' standard tiles, consider 'true' dimensioned standard tiles of 12'x12', 16'x16', 16'x24', 18'x18', 20'x20' and 24'x24' dimensions. A 'half size' standard tile cut from a 12'x12' standard tile is a nominal 6' x true 12' tile, etc. A 'quarter size' standard tile cut from a 12'x12' standard tile is a nominal 6' x nominal 6' tile, etc.
.
As an example, the true dimension of a nominal 6'x6'x3/8' tile is actually approximately 5-7/8'x5-7/8'x3/8'. You see, the 6' dimension is nominal, being the half size of a standard true 12'x12' tile. The true dimension of a nominal 8'x8'x3/8' tile is actually approximately 7-7/8'x7-7/8'x3/8', as the 8' dimension is nominal, being the half size of a standard true 16'x16' tile. The true dimension of a nominal 6'x12'x3/8' tile is actually approximately 5-7/8'x12'x3/8'. The true dimension of a nominal 8'x16'x3/8' tile is actually approximately 7-7/8'x16'x3/8'. The nominal dimensions account for the blade that cuts the true dimensioned tile into two equal nominal dimensioned tiles.
.
These industry standard facts are both necessary and particularly important for understanding how industry standard tiles are fabricated and how tiles within patterns work together to make that pattern. All Designer Patterns offered by World Wide Stone require from a 1/8' to a 3/16' grout joint between various tiles during installation to properly 'fit' together, depending on the pattern. Questions? Please contact your World Wide Stone Account Manager.
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: World Wide Stone Corporation, which is located at: 15275 N. 83rd Pl. ; Scottsdale, AZ 85260; Tel: 602-438-1001; Email: request info; Web: www.durangostone.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2FILLED AND HONED TILE
 
          A.Dimensions:
          ** NOTE TO SPECIFIER ** Select Tile size(s). Retain only sizes required from the following 12 options or insert custom size. Virtually any size is available. Consult World Wide Stone for confirmation of available custom sizes. Delete 12 of the next 13 paragraphs.
          1.Dimensions: 3 inches by 6 inches by 3/8 inches (76mm x 152mm x 10mm).
          2.Dimensions: 4 inches by 4 inches by 3/8 inches (102mm x 102mm x 10mm).
          3.Dimensions: 4 inches by 8 inches by 3/8 inches (102mm x 204mm x 10mm).
          4.Dimensions: 6 inches by 6 inches by 3/8 inches (152mm x 152mm x 10mm).
          5.Dimensions: 8 inches by 8 inches by 3/8 inches (204mm x 204mm x 10mm).
          6.Dimensions: 8 inches by 16 inches by 3/8 inches (204mm x 406mm x 10mm).
          7.Dimensions: 12 inches by 12 inches by 3/8 inches (305mm x 305mm x 10mm).
          8.Dimensions: 16 inches by 16 inches by 3/8 inches (406mm x 406mm x 10mm).
          9.Dimensions: 16 inches by 24 inches by 3/8 inches (406mm x 610mm x 10mm).
          10.Dimensions: 18 inches by 18 inches by 3/8 inches (457mm x 457mm x 10mm).
          11.Dimensions: 20 inches by 20 inches by 3/8 inches (508mm x 508mm x 10mm).
          12.Dimensions: 24 inches by 24 inches by 3/4 inches (610mm x 610mm x 19mm).
          13.Custom Dimensions: _____ inches by ______ inches by ___ inches (______ mm x ______ mm x ______mm).
          14.Edge: 0.04 inch (1 mm) micro beveled edge.
 
          B.Tile Type: Durango Autumn - Strong to muted gold on gold with taupe, black and beige colorations.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
 
          C.Tile Type: Durango Veracruz - Tone-on-tone beige with soft ivory highlights.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          D.Tile Type: Durango Sonora - Golden beige tone on tone with rose and some elements of Dorado in areas of some tiles.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
 
          E.Tile Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          F.Tile Type: Durango Sunset - Beige to gold with rose to orange tones.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
 
          G.Tile Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
 
          H.Tile Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select finish. Delete three of the next four paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
 
          2.3FILLED AND HONED SLAB
 
          A.Stone Dimensions:
          ** NOTE TO SPECIFIER ** Select Standard or Premium Sizing. Delete one of the next two paragraphs.
          1.Standard Dimensions: 54 inches to 58 inches (1371mm - 1473mm) wide by 84 inches to 95 inches (2134mm - 2413mm) long.
          2.Premium Dimensions: 58 inches (1473mm) wide or greater by 95 inches (2413mm) long or greater.
          3.Standard Length: 90 inches to 108 inches (236 mm - 249 mm).
          ** NOTE TO SPECIFIER ** Select thickness or insert custom size. Virtually any thickness is available. Consult World Wide Stone for confirmation of available custom sizes. Delete four of the next five paragraphs. Delete one of the next two paragraphs.
          4.Thickness: 20 mm (0.79 inches).
          5.Thickness: 30 mm (1.18 inches).
          6.Thickness: 40 mm (1.57 inches).
          7.Thickness: 50 mm (1.97 inches).
          8.Thickness: Custom Size - ____mm (_____ inches).
 
          B.Stone Type: Durango Veracruz - Tone-on-tone beige with soft ivory highlights.
          ** NOTE TO SPECIFIER ** Select finish. Delete four of the next five paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Finish: Filled and Antiqued.
          6.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Stone Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select finish. Delete four of the next five paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Finish: Filled and Antiqued.
          6.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          D.Stone Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select finish. Delete four of the next five paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Finish: Filled and Antiqued.
 
          E.Stone Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select finish. Delete four of the next five paragraphs.
          1.Finish: Filled and Old World Honed.
          2.Finish: Filled and High Luster Polished.
          3.Finish: Filled and Diamond Wire Brushed.
          4.Finish: Filled and Simulated Durango Accent.
          5.Finish: Filled and Antiqued.
 
          2.4ANCIENT STONE TILE
 
          A.Tile Dimensions:
          ** NOTE TO SPECIFIER ** Select Tile size(s). Retain only sizes required from the following 12 options or insert custom size. Virtually any size is available. Consult World Wide Stone for confirmation of available custom sizes. Delete 12 of the next 13 paragraphs.
          1.Dimensions: 3 inches by 6 inches by 7/16 inch (76mm x 152mm x 11mm).
          2.Dimensions: 4 inches by 4 inches by 7/16 inch (102mm x 102mm x 11mm).
          3.Dimensions: 4 inches by 8 inches by 7/16 inch (102mm x 204mm x 11mm).
          4.Dimensions: 6 inches by 6 inches by 7/16 inch (152mm x 152mm x 11mm).
          5.Dimensions: 8 inches by 8 inches by 7/16 inch (204mm x 204mm x 11mm).
          6.Dimensions: 8 inches by 16 inches by 7/16 inch (204mm x 406mm x 11mm).
          7.Dimensions: 12 inches by 12 inches by 7/16 inch (305mm x 305mm x 11mm).
          8.Dimensions: 16 inches by 16 inches by 7/16 inch (406mm x 406mm x 11mm).
          9.Dimensions: 16 inches by 24 inches by 7/16 inch (406mm x 611mm x 11mm).
          10.Dimensions: 18 inches by 18 inches by 7/16 inch (457mm x 457mm x 11mm).
          11.Dimensions: 20 inches by 20 inches by 7/16 inch (508mm x 508mm x 11mm).
          12.Dimensions: 24 inches by 24 inches by 7/16 inches (610mm x 610mm x 11mm).
          13.Custom Dimensions: _____ inches by ______ inches by ___ inches (______ mm x ______ mm x ______mm).
          14.Edge: 0.04 inch (1 mm) micro beveled edge.
 
          B.Stone Type: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Antiqued.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Stone Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Antiqued.
 
          D.Stone Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Antiqued.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Stone Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Antiqued.
 
          F.Stone Type: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Antiqued.
 
          2.5STONE ACCENT PIECES
 
          A.Accent Type/Dimension:
          ** NOTE TO SPECIFIER ** Retain only required accent piece(s) from the following seven options.
          1.Type: Caramello - 8 inch by 1 1/4 inch by 3/4 inch (203 mm x 32 mm x 19 mm).
          2.Type: Caramello Grande - 12 inch by 3 inch by 1 1/2 inch (305 mm x 76 mm x 39 mm).
          3.Type: Carrill - 12 inch by 2 inch by 1.18 inch (305 mm x 51 mm x 30 mm).
          4.Type: Paloma - 12 inch by 2 1/2 inch by 1.18 inch (305 mm x 64 mm x 30 mm).
          5.Type: Redondo - 6 inch by 3/4 inch by 3/4 inch (152 mm x 19 mm x 19 mm).
          6.Type: V-caps - 4 inch by 2 inch by 2 inch (102 mm x 51 mm x 51 mm).
          7.Type: V-caps - 6 inch by 2 inch by 2 inch (152 mm x 51 mm x 51 mm).
          ** NOTE TO SPECIFIER ** Select Stone Type(s) required from the next five paragraphs.
 
          B.Stone: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Stone: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          D.Stone: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Stone: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          F.Stone: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          1.Finish: Truly Tumbled.
 
          2.6MOSAIC MESHMOUNTS
 
          A.Mosaic Meshmount Type/Dimension:
          ** NOTE TO SPECIFIER ** Retain only required meshmount(s) from the following 19 options.
          1.Type: Durango 5/8 x 5/8 Meshmount Mosaic: 12 inch by 12 inch (305 mm x 305 mm) mosaic tile with 5/8 inch (15mm) square units.
          2.Type: Durango 1 x 1 Meshmount Mosaic: 12 inch by 12 inch (305 mm x 305 mm) with 1 inch (25mm) square units.
          3.Type: Durango 2 x 2 Meshmount Mosaic: 12 inch by 12 inch (305 mm x 305 mm) with 2 inch (51mm) square units.
          4.Type: Durango Prisma: 12 inch by 12 inch (305 mm x 305 mm) with 5/8 inch (15mm) square units.
          5.Type: Durango Bejuco: 12 3/4 inch by 12 3/4 inch (324 mm x 324 mm) with 1 inch (15mm) square units, 2 inch (51 mm) square units and 1 inch by 2 inch (25 mm x 51 mm) rectangular units.
          6.Type: Durango Benomonte: 13.6 inch by 12.5 inch (345 mm x 318 mm) with 1 inch (15mm) square units, 2 inch (51 mm) square units, 1 inch by 2 inch (25 mm x 51 mm) and 2 inch by 3 inch (51 mm x 76 mm) rectangular units.
          7.Type: Durango Colcha: 12 inch by 12 inch (305 mm x 305 mm) with a 6 inch (152 mm) square center unit and 3 inch (76 mm) square and 3 inch by 6 inch (76 mm x 152 mm) perimeter units.
          8.Type: Durango Diamante - Petit: 12.33 inch by 12.52 inch (313 mm x 318 mm) with small diamond units.
          9.Type: Durango Diamante - Medio: 10.78 inch by 12.37 inch (274 mm x 314 mm) with medium sized diamond units.
          10.Type: Durango Diamante - Grande: 12.55 inch by 12.32 inch (319 mm x 313 mm) with large diamond units.
          11.Type: Durango Running Brick: 12 inch by 12 inch (305 mm x 305 mm) with 2 inch (15mm) by 2 inch, 4 inch and 6 inch (51 mm, 102 mm, and 152 mm) units.
          12.Type: Durango Tapete: 12 inch by 12 inch (305 mm x 305 mm) with 3 inch (76 mm) and 6 inch (152 mm) square units and 3 inch by 6 inch (76 mm x 152 mm) rectangular units.
          13.Type: 12 x 12 Durango Wave Mosaic: 12 inch by 12 inch (305 mm x 305 mm) wave shaped tile with random sized broken stone pieces.
          14.Type: 16 x 16 Durango Wave Mosaic: 16 inch by 16 inch (406 mm x 406 mm) wave shaped tile with random sized broken stone pieces.
          15.Type: Durango Labyrinth: 8 3/4 inch by 8 3/4 inch (222 mm x 222 mm) with 1 inch by 3 inch (25mm x 76 mm) rectangular units and 1 inch (25 mm) square units.
          16.Type: Durango Escalonado: 12 inch by 12 inch (305 mm x 305 mm) with 1 1/2 inch (39 mm) and 5/8 inch (15mm) square units.
          17.Durango Estado: 12 inch by 12 inch (305 mm x 305 mm) with 1 inch by 2 inch (25mm x 51 mm) rectangular units.
          18.Type: Durango Palacio: 14 inch by 14 inch (356 mm x 356 mm) with 2 inch (51 mm) and 4 inch (102 mm) square units and 2 inch by 4 inch (51 mm x 102 mm) and 4 inch by 6 inch (102 mm x 152 mm) rectangular units.
          19.Type: Durango Ladrillo: 13.79 inch by 12.53 inch (350 mm x 318 mm) with 1 inch by 4 inch (25mm x 102 mm) rectangular units.
          ** NOTE TO SPECIFIER ** Select Stone Type(s) required from the next five paragraphs.
 
          B.Stone: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Stone: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          D.Stone: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Stone: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          F.Stone: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          1.Finish: Truly Tumbled.
 
          2.7DECO STRIPS
 
          A.Deco Strip Type/Dimension:
          ** NOTE TO SPECIFIER ** Retain only required meshmount(s) from the following seven options.
          1.Type: Durango Deco Strip - Standard: 20 inch by 5 inch (508 mm x 127 mm) bordered diamond pattern.
          2.Type: Durango Deco - Grande: 22 inch by 6 inch (559 mm x 152 mm) bordered diamond pattern.
          3.Type: Durango Cautivar: 13.19 inch by 5.04 inch (335 mm x 128 mm) bordered diamond pattern.
          4.Type: Durango Centello: 15.3 inch by 4.2 inch (389 mm x 107 mm) non-bordered diamond/star pattern.
          5.Type: Durango Montage: 11.81 inch by 4.84 inch (300 mm x 123 mm) bordered diamond pattern.
          6.Type: Durango Serinidad: 12.6 inch by 3.07 inch (320 mm x 78 mm) bordered rope pattern.
          7.Type: Durango Treviso: 20.23 inch by 5.53 inch (514 mm x 141 mm) bordered zig-zag pattern.
          ** NOTE TO SPECIFIER ** Select Stone Type(s) required from the next five paragraphs.
 
          B.Stone: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Stone: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          D.Stone: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
          3.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Stone: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Old World Honed.
 
          F.Stone: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          1.Finish: Truly Tumbled.
 
          2.8POOL COPING
 
          A.Coping Dimensions:
          ** NOTE TO SPECIFIER ** Insert custom coping size. Virtually any size is available. Insert required dimensions below. Consult World Wide Stone for confirmation of available sizes.
          1.General Dimensions: _____ inches by ______ inches (______ mm x ______ mm).
          ** NOTE TO SPECIFIER ** Select coping thickness or insert custom thickness. Virtually any size is available. Consult World Wide Stone for confirmation of available custom sizes. Delete three of the next four paragraphs.
          2.Thickness: 1.18 inches (30 mm).
          3.Thickness: 1.58 inches (40 mm).
          4.Thickness: 1.97 inches (50 mm).
          5.Thickness: ________ inches (____ mm).
 
          B.Coping Type: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Coping Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          D.Coping Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Coping Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          F.Coping Type: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          2.9PAVERS
 
          A.Paver Dimensions:
          ** NOTE TO SPECIFIER ** Select Tile size(s). Retain only sizes required from the following 33 options or insert custom size. Virtually any size is available. Consult World Wide Stone for confirmation of available custom sizes. Delete 33 of the next 34 paragraphs.
          1.Dimensions: 4 inches by 9 inches by 1.18 inches (102mm x 229mm x 30mm).
          2.Dimensions: 4 inches by 9 inches by 1.58 inches (102mm x 229mm x 40mm).
          3.Dimensions: 4 inches by 9 inches by 1.97 inches (102mm x 229mm x 50mm).
          4.Dimensions: 4 inches by 12 inches by 1.18 inches (102mm x 305mm x 30mm).
          5.Dimensions: 4 inches by 12 inches by 1.58 inches (102mm x 305mm x 40mm).
          6.Dimensions: 4 inches by 12 inches by 1.97 inches (102mm x 305mm x 50mm).
          7.Dimensions: 6 inches by 6 inches by 1.18 inches (152mm x 152mm x 30mm).
          8.Dimensions: 6 inches by 6 inches by 1.58 inches (152mm x 152mm x 40mm).
          9.Dimensions: 6 inches by 6 inches by 1.97 inches (152mm x 152mm x 50mm).
          10.Dimensions: 6 inches by 12 inches by 1.18 inches (152mm x 305mm x 30mm).
          11.Dimensions: 6 inches by 12 inches by 1.58 inches (152mm x 305mm x 40mm).
          12.Dimensions: 6 inches by 12 inches by 1.97 inches (152mm x 305mm x 50mm).
          13.Dimensions: 8 inches by 8 inches by 1.18 inches (204mm x 204mm x 30mm).
          14.Dimensions: 8 inches by 8 inches by 1.58 inches (204mm x 204mm x 40mm).
          15.Dimensions: 8 inches by 8 inches by 1.97 inches (204mm x 204mm x 50mm).
          16.Dimensions: 8 inches by 16 inches by 1.18 inches (204mm x 406mm x 30mm).
          17.Dimensions: 8 inches by 16 inches by 1.58 inches (204mm x 406mm x 40mm).
          18.Dimensions: 8 inches by 16 inches by 1.97 inches (204mm x 406mm x 50mm).
          19.Dimensions: 12 inches by 12 inches by 1.18 inches (305mm x 305mm x 30mm).
          20.Dimensions: 12 inches by 12 inches by 1.58 inches (305mm x 305mm x 40mm).
          21.Dimensions: 12 inches by 12 inches by 1.97 inches (305mm x 305mm x 50mm).
          22.Dimensions: 12 inches by 16 inches by 1.18 inches (305mm x 406mm x 30mm).
          23.Dimensions: 12 inches by 16 inches by 1.58 inches (305mm x 406mm x 40mm).
          24.Dimensions: 12 inches by 16 inches by 1.97 inches (305mm x 406mm x 50mm).
          25.Dimensions: 12 inches by 24 inches by 1.18 inches (305mm x 610mm x 30mm).
          26.Dimensions: 12 inches by 24 inches by 1.58 inches (305mm x 610mm x 40mm).
          27.Dimensions: 12 inches by 24 inches by 1.97 inches (305mm x 610mm x 50mm).
          28.Dimensions: 16 inches by 16 inches by 1.18 inches (406mm x 406mm x 30mm).
          29.Dimensions: 16 inches by 16 inches by 1.58 inches (406mm x 406mm x 40mm).
          30.Dimensions: 16 inches by 16 inches by 1.97 inches (406mm x 406mm x 50mm).
          31.Dimensions: 16 inches by 24 inches by 1.18 inches (406mm x 610mm x 30mm).
          32.Dimensions: 16 inches by 24 inches by 1.58 inches (406mm x 610mm x 40mm).
          33.Dimensions: 16 inches by 24 inches by 1.97 inches (406mm x 610mm x 50mm).
          34.Custom Dimensions: _____ inches by ______ inches by ___ inches (______ mm x ______ mm x ______mm).
          ** NOTE TO SPECIFIER ** Select edge type. Delete one of the next two paragraphs.
          35.Edge Type: Straight.
          36.Edge Type: Single Bullnose.
 
          B.Paver Type: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          C.Paver Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          D.Paver Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          E.Paver Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          F.Paver Type: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Finish: Truly Tumbled.
          2.Finish: Filled and Honed.
          3.Finish: Antiqued.
 
          2.10VENEER STONE
 
          A.Stone Type: Durango Veracruz - Very dense stone with little fill, displaying a tone-on-tone ivory beige color palette with traces of taupe and gray hues.
          ** NOTE TO SPECIFIER ** Select stone appearance. Delete two of the next three paragraphs.
          1.Appearance: Durango Ledger Stone - Cleft field dressed stone in random lengths in 0.79 inch, 1.18 inch and 1.58 inch (20 mm, 30 mm and 40 mm) heights.
          2.Appearance: Durango Split Face - Cleft field dressed stone in random lengths in 4 inch (102 mm) heights.
          3.Appearance: Durango Split Face - Truly Tumbled stone in random lengths in 4 inch (102 mm) heights.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1398 psi (9.64 MPa).
          b.Compressive Strength: 9742 psi (67.16 MPa).
          c.Modulus of Rupture: 1648 psi (11.38 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 1.17 percent.
          f.Abrasion Index: 13.98.
 
          B.Stone Type: Durango Dorado - Vibrant to muted gold tone on tone with golden-rose to taupe-beige splashes with gold undertones.
          ** NOTE TO SPECIFIER ** Select stone appearance. Delete two of the next three paragraphs.
          1.Appearance: Durango Ledger Stone - Cleft field dressed stone in random lengths in 0.79 inch, 1.18 inch and 1.58 inch (20 mm, 30 mm and 40 mm) heights.
          2.Appearance: Durango Split Face - Cleft field dressed stone in random lengths in 4 inch (102 mm) heights.
          3.Appearance: Durango Split Face - Truly Tumbled stone in random lengths in 4 inch (102 mm) heights.
 
          C.Stone Type: Durango Noche - Dark to medium chocolate with toffee tone on tone colorations.
          ** NOTE TO SPECIFIER ** Select stone appearance. Delete two of the next three paragraphs.
          1.Appearance: Durango Ledger Stone - Cleft field dressed stone in random lengths in 0.79 inch, 1.18 inch and 1.58 inch (20 mm, 30 mm and 40 mm) heights.
          2.Appearance: Durango Split Face - Cleft field dressed stone in random lengths in 4 inch (102 mm) heights.
          3.Appearance: Durango Split Face - Truly Tumbled stone in random lengths in 4 inch (102 mm) heights.
          4.Stone Performance:
          a.Flexural Strength (Dry Method): 1524 psi (10.51 MPa).
          b.Compressive Strength: 13672 psi (94.25 MPa).
          c.Modulus of Rupture: 2032 psi (14.01 MPa).
          d.Freeze/Thaw: Little to no structural loss.
          e.Water Absorption: 0.65 percent.
          f.Abrasion Index: 21.40.
 
          D.Stone Type: Durango Zacatecas Peach - Primarily in red tones to peach to gold to taupe-beige with some black colorations.
          ** NOTE TO SPECIFIER ** Select stone appearance. Delete two of the next three paragraphs.
          1.Appearance: Durango Ledger Stone - Cleft field dressed stone in random lengths in 0.79 inch, 1.18 inch and 1.58 inch (20 mm, 30 mm and 40 mm) heights.
          2.Appearance: Durango Split Face - Cleft field dressed stone in random lengths in 4 inch (102 mm) heights.
          3.Appearance: Durango Split Face - Truly Tumbled stone in random lengths in 4 inch (102 mm) heights.
 
          E.Stone Type: Durango Sol - Broader color range from softly muted ivory-beige with elements of soft golden taupe tone on tone with some golden and rose undertones.
          ** NOTE TO SPECIFIER ** Select stone appearance. Delete two of the next three paragraphs.
          1.Appearance: Durango Ledger Stone - Cleft field dressed stone in random lengths in 0.79 inch, 1.18 inch and 1.58 inch (20 mm, 30 mm and 40 mm) heights.
          2.Appearance: Durango Split Face - Cleft field dressed stone in random lengths in 4 inch (102 mm) heights.
          3.Appearance: Durango Split Face - Truly Tumbled stone in random lengths in 4 inch (102 mm) heights.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION