| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Boral Stone Products, LLC, which is located at: One Owens Corning Parkway. Toledo, OH 43659 Tel: (419) 248-6405 Fax: (419) 325-1405 Email: answers@answers.owenscorning.com Web: www.culturedstone.com. [click Here] for additional information . All you need from start to finish and everything in between. There's a reason why Boral Stone Products, LLC is the preferred name In stone. We offer an extensive selection of Cultured Stone textures and colors. We also offer a full line of Cultured Brick products and Architectural Stone Trim accessories... Options that give you nearly endless ways to create awe-inspiring custom looks. Add a new dimension to your imagination. We have design tools that make it easy for you - and your customers - to visualize your designs including Fireplace Design Solutions, Exterior FX design visualization software and our newly enhanced StoneCAD 5.0 software. This complete resource for designing with Cultured Stone veneer allows you to download elements and render drawings at the highest level - creating unique treatments that can beautifully define your customers' projects. .Get the job done - beautifully. Whether it's for an interior or exterior, Cultured Stone products are designed to be lightweight and easy to install. It's no wonder that for 45 years, we've turned the heads of the best in the industry. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufactured Stone Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufactured Stone Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04200 - Masonry Units: CMU Walls prepared for stone veneer application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wall framing and blocking for stone veneer application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07620 - Sheet Metal Flashing and Trim: Weep screeds and wall and roof flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07900 - Joint Sealers: Sealers for treating gaps and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09220 - Portland Cement Plaster: Interior and exterior stucco applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 10300 - Fireplaces and Stoves: Fireplace facades, hearths and mantles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM B 370 - Standard Specification for Copper-Beryllium Alloy (UNS Nos. C17000 and C17200) Forgings and Extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 39 - Standard Test Method for Compressive Strength of Cylindrical Concrete Specimens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 144 - Standard Specification for Aggregate for Masonry Mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM C 150 - Standard Specification for Portland Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM C 177 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Guarded-Hot-Plate Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM C 192 - Standard Practice for Making and Curing Concrete Test Specimens in the Laboratory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM C 207 - Standard Specification for Hydrated Lime for Masonry Purposes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM C 270 - Standard Specification for Mortar for Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM C 482 - Standard Test Method for Bond Strength of Ceramic Tile to Portland Cement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM C 847 - Standard Specification for Metal Lath. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ASTM D 226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ASTM E 2556/E 2256M Standard Specification for Vapor Permeable Flexible Sheet Water Resistant Barriers intended for Mechanical Attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | UL 723 - Standard for Safety for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | LEED: US Green Building Council's Leadership in Energy and Environmental Design Green Building Rating System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: Not less than 1800 psi (12.4 MPa) average for 5 specimens and not less than 1500 psi (10.3 MPa) for individual specimen when tested in accordance with ASTM C 39 and ASTM C 192. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bond Between Manufactured Masonry Unit, Mortar and Backing: Not less than 50 psi (345 kPa) when tested in accordance with ASTM C 482 using Type S mortar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thermal Resistance: R-value of not less than 0.355 per inch (25.4 mm) of thickness when tested in accordance with ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Freeze/Thaw: No disintegration and less than 3 percent weight loss when tested in accordance with ASTM C 67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Unit Weight: Not more than 15 psf (73 kg/m2). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Surface Burning Characteristics: Not more than the following when tested in accordance with UL 723: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flamespread: 25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Development: 450. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Building Code Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Building Materials Evaluation Commission (BMEC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Florida Building Code (FBC): FL4842 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | International Code Council (ICC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ES Report: ICC ESR 1364 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UBC Standard No. 14-1, Kraft Waterproof Building Paper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Texas Department of Insurance: Product Evaluation - EC 21 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | US Department of Housing and Urban Development (HUD): MR 1316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Minimum Recycled Content of 50 percent validated by 3rd party analysis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit drawings depicting proper installation and flashing techniques. Coordinate locations with those found on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Data for Credit IAQ 4.6 (Schools): For products used in school construction, including certification meeting CHPS Low-Emitting Material criteria Section 01350 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating cost for each regional material and the fraction by weight that is considered regional. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color sample representing manufacturer's full range of available colors and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 8 inches (203 mm) square, representing actual product, color, and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for cleaning and repair of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer affiliated with MSJC and ACI with a minimum of 5 years documented experience manufacturing and marketing all Manufactured Stone products in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company with documented experience in installation of manufactured masonry of the type specified including at least five projects within a 400 mile (650km) radius of the Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish panel of size and location designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, texture and pattern are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products off the ground on pallets in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from precipitation and freezing temperatures. Product with visible frozen moisture should not be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturers 50 year limited warranty against defects in manufacturing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Boral Stone Products, which is located at: 2256 Centennial ; Toledo, OH 43617; Toll Free Tel: 800-255-1727; Email: request info; Web: www.culturedstone.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUFACTURED STONE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cultured Stone Cast-Fit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dimensions: 8 inches by 16 inches or 12 inches by 24 inches (200 mm by 400 mm or 305 mm by 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: French Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Parchment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cultured Stone Cobblefield: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 2 inches to 8 inches (50 mm to 200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 20 inches (100 mm to 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Desert Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: San Francisco. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Texas Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cultured Stone Coral Stone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pattern: Random Ashlar or Repeating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stone sizes: Variable sizes in increments of 4 inches from 4 inches by 4 inches to 12 i inches by 16 inches (100 mm from 100 mm by 100 mm to 204 mm to 304 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Corner sizes: 4 inch, 8 inch and 12 inch heights with 4 inch and 8 inch lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Average thickness: 1-1/8 inches and sized for a 1/2 inches (12.5 mm) mortar joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Fossil Reef. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cultured Stone Country Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 1-1/2 inches to 6-1/2 inches (38 mm to 162 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4-3/4 inches to 22 inches (120 mm to 560 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Black Rundle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Caramel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Eucalyptus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Hudson Bay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Mojave. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Red Rock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Shale. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Wolf Creek. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cultured Stone Dressed Fieldstone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: Variable from 2-1/2 inches to 22 inches (63 mm to 560 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Cultured Stone Drystack Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 1 inch to 4 inches (25 mm to 100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 16 inches (100 mm to 400 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Caramel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Suede. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Cultured Stone European Castle Stone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 2 inches to 12 inches (50 mm to 300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 2 inches to 16 inches (50 mm to 400 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Cultured Stone Limestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 1-1/4 inches to 6 inches (30 mm to 150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 16-3/4 inches (100 mm to 420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Golden Buckeye | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Suede. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Cultured Stone Old Country Fieldstone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 1-1/2 inches to 10 inches (38 mm to 250 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 16 inches (100 mm to 400 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Piedmont. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Riviera. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Romana. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Tudor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Cultured Stone Pro-Fit Alpine Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 8 inches to 20 inches (200 mm to 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Black Mountain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Black Rundle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Harvest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Pheasant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Cultured Stone Pro-Fit Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 8 inches to 20 inches (200 mm to 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Autumn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Mojave. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Platinum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Shale. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Southwest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Cultured Stone Ancient Villa Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: Variable from 2 inches to 12 inches (50 mm to 304 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 5 inches to 16 inches (127 mm to 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Chianti. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Siena. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Toscana. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Cultured Stone Del Mare Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: Variable from 1 inch to 9-1/4 inches (25 mm to 235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4-1/2 inches to 16 inches (114 mm to 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Barossa. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Burnt Ochre. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Kayalua. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Palermo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Patina. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Sangria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Cultured Brick: Used Brick | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: Variable from 2-1/2 inches (63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 8 inches (200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Antique Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: High Desert. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Cultured Stone River Rock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: Variable from 2 inches to 14 inches (50 mm to 350 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Earth Blend. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Lake Tahoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Lakeshore. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Whitewater. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Cultured Stone Rockface: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 2 inches to 8 inches (50 mm to 200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 20 inches (100 mm to 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Cultured Stone Southern Ledgestone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Heights: Variable from 1/2 inch to 6 i inches (13 mm to 150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lengths: Variable from 4 inches to 20 inches (100 mm to 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Bucks County. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Fog. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Rustic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Cultured Stone Split Face: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: Variable from 4 inch to 18 inch (100 mm to 450 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Superior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | Cultured Stone Stream Stone: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: Variable from 2 inches to 12 inches (50 mm to 300 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Skimmer Stones: Smaller fill stones, average 2-1/2 inches (63 mm) tall by 3-1/2 inches to 8 inches (89 mm to 200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Spring | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Summer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ARCHITECTURAL TRIM STONES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pier Capstones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Surface Texture: Flagstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nominal Size: 24 inches by 24 inches (610 mm by 610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nominal Size: 32 inches by 32 inches (813 mm by 813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flat Wall Capstones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 12 inches by 20 inches (305 mm by 508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nominal Size: 16 inches by 20 inches (406 mm by 508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hearthstones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 19 inches by 20 inches (483 mm by 508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Blond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Chardonnay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Marsh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Trimstones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 6 inches by 8 inches by 1-7/8 inches (152 mm by 203 mm by 48 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color:Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Keystones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 8-1/2 inches by 10 inches by 1-7/8 inches (216 mm by 254 mm by 48 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tuscan Lintels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 22 i inches by 6 inches by 2-5/8 inches (559 mm by 152 mm by 67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color:Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Watertable/Sill Rock Face Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 2 inches (front), 2-1/2 inches (back), by 3 inches by 18 inches (51 mm (front), 64 mm (back) by 76 mm by 455 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide sloped top surface and drip edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Watertable/Sill Cast-Fit Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 2-1/2 inches by 20 inches (63 mm by 500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: French Gray | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Parchment | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Light Fixture Stones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Size: 8 inches by 10 inches by 1-7/8 inches (203 mm by 254 mm by 47 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Nominal Size: 9-1/2 inches by 15 inches by 1-7/8 inches (242 mm by 381 mm by 47 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nominal Size: As shown on Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide 4 inch by 1-1/2 inch (102 mm by 38 mm) UL approved metal octagon extension box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Receptacle Stones: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Single Receptacle Nominal Size: 6 inches by 8 inches by 1-7/8 inches (152 mm by 203 mm by 48mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Electrical Box: 4 inch by 1-1/2 inch (102 mm by 38 mm) UL approved metal octagon extension box supplied by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MORTAR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pre Mixed Mortar: Complying with ASTM C270: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: N or S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Portland Cement: Complying with ASTM C 150: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type __. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mortar Aggregate: Complying with ASTM C 144, standard masonry type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hydrated Lime: Complying with ASTM C 207: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type SA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Water: Clean and potable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Iron Oxide Pigments: ASTM C 979; Color_________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ADDITIONAL MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wall Underlayment: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade D Kraft waterproof building paper, UBC Standard No. 14-1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Asphalt Saturated Felt meeting or exceeding the requirements of ASTM D 226 Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weather Resistant Barrier meeting the requirements of ICC-ES AC-38. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Resistive barrier meeting the requirements of ASTM E 2556/E 2556M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Metal Flashing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 0.032 inch aluminum sheet; ASTM B 209. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 24 gauge galvanized steel; ASTM A 653. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 16 oz/sq ft (5 kg/sm) copper sheet; ASTM B 370. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Metal Lath: Diamond patterned steel mesh meeting or exceeding the requirements of ASTM C 847. Minimum 2.5 lb/sq yd (1.37 kg/sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Walls: Provide with Single Color and Texture throughout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Walls: Provide with Blended Color / Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ___ Percent __________________, Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ___ Percent __________________, Color: _______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Special Shapes: Color to match stones specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide Stones manufactured specifically for installation at corners where located on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Install Quoins on corners as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mortar Joints: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tight Fit joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Strike all grout joints flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tool all grout joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Overgrout all grout joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Windows, Doors and Wall Openings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Butt field stones to wall opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Install specified trim stones where located on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sills: Install Sills where located on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Caps: Install Capstones where located on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Keep surfaces moist while installing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Poorly attached stones are considered defective work. After set-up, inspect wall for loose stones. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Remove and properly replace prior to project close-out. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Seal all joints at wall openings and penetrations with a sealant approved for use with masonry products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect finished work from rain and work on either side of the wall during and for 48 hours following installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean prior to project closeout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||