Download SECTION 04812 THIN BRICK for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 04812
THIN BRICK
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Meridian(TM) Brick
Formerly Forterra Brick; brick, clay masonry units, thin brick.
This section is based on the products of Meridian(TM) Brick
Formerly Forterra Brick, which is located at:
200 Mansell Court E. Suite 305
Roswell, GA 30076
Toll Free Tel: 866-259-6923
866-263-6229 CA
Email: request info (Crysta.hailes@meridianbrick.com)
Web: www.meridianbrick.com | www.meridianbrick.ca
[ Click Here ] for additional information.
Forterra Brick is one of North America's largest brick manufacturers with a total capacity of more than 1.7 billion bricks. Headquartered in Charlotte, North Carolina, we employ approximately 1,200 people. Our brick facilities in the United States are located in Kentucky, Michigan, North Carolina, South Carolina, Virginia and Texas. In Canada, we operate facilities in Ontario and Quebec.
VersaThin brand thin brick from Forterra can help create virtually any look, interior or exterior, from rustic and weathered to modern and contemporary. Cut to 5/8 inch (15.875 mm) thickness, with no need for load bearing foundations, packaged in flats and corners. Suggested applications include fireplaces, backsplashes, kitchens, wine cellars, accent walls and columns, outdoor living areas, non-bearing chimneys and gables, foundation covers, cast-in-place and pre-cast concrete panels.
To learn more about Forterra's VersaThin(R) brand thin brick, visit www.versathin.com .
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Thin brick (fired clay masonry).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03300 - Cast-In-Place Concrete.
B.
Section 03400 - Precast Concrete.
C.
Section 04200 - Unit Masonry.
D.
Section 05500 - Metal Fabrications.
E.
Section 06100 - Rough Carpentry.
F.
Section 07600 - Flashing and Sheet Metal.
G.
Section 07920 - Joint Sealers.
H.
Division 08 - Openings: doors and windows.
I.
Division 09 - Finishes: Gypsum board, base materials, ceilings, and other adjacent work.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E2357 - Standard Test Method for Determining Air Leakage of Air Barrier Assemblies.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation and cleaning methods.
C.
Shop Drawings:
1.
Submit general placing drawings to indicate unit sizes, layout and bond patterns, spacing, location and quantities of substrate reinforcement and connectors, and structural movement related to thin brick masonry veneer assemblies.
2.
Include overall dimensions, framed opening requirements and tolerances, adjacent construction, affected related work, expansion and contraction joint locations, accessories, and project specific details.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each exposed product to be used, furnish not less than five individual brick samples, showing full range of color and texture to be expected in the finished work.
E.
Verification Samples: Submit full size samples of masonry and mortar using manufacturers standard physical samples, printed materials will not be accepted.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications:
1.
Minimum 10 years experience manufacturing similar products and with production capability to meet the Project schedule.
2.
Primary products specified in this section will be supplied by a single manufacturer.
B.
Installer Qualifications: Approved by the setting system manufacturer with minimum 2 years experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect, minimum size 48 inches (1200 mm) long by 36 inches (914 mm) high.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-ups may remain as part of the completed work and will set the standard of acceptance for remaining work including bond, mortar, workmanship, appearance and project specific criteria indicated by the Architect
1.6
PRE-INSTALLATION MEETINGS
A.
Convene at the Project site minimum two weeks prior to starting work of this section to discuss:
1.
Method and sequence of masonry construction.
2.
Special masonry details.
3.
Standard of workmanship.
4.
Quality control requirements.
5.
Job organization.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in the manufacturer's unopened packaging with manufacturer's identification and labels in tact until ready for installation.
B.
Store in accordance with the manufacturer's instructions.
1.
Store units off the ground in a clean, dry, well-ventilated area covered to prevent masonry units and related materials from getting saturated before installation.
2.
Protect from surface damage, mud, dust or materials likely to cause staining or other defects.
3.
Remove damaged or deteriorated materials from the Project site and replace with new materials to meet specified requirements.
C.
Handle materials in accordance with the manufacturer's instructions.
1.8
PROJECT CONDITIONS
A.
Walls to receive thin brick must be structurally sound with a deflection no less than L/240, plumb and flat within 1/4 inch (6 mm) per 10 feet (3 meters), with corners braced to meet code and design requirements and to alleviate shrinkage, raking, settling, and movement.
B.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Thin Brick: Provide Manufacturer's Standard 101 year product warranty.
B.
Setting System: Provide Manufacturer's comprehensive 25 year, 100 percent labor and materials system warranty for masonry veneer installations over concrete and masonry substrates (interior and exterior), and 15 year, 100 percent labor and materials system warranty for steel or wood framed exterior facades or interior finishes.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Meridian(TM) Brick; Formerly Forterra Brick, which is located at: 200 Mansell Court E. Suite 305; Roswell, GA 30076; Toll Free Tel: 866-259-6923; 866-263-6229 CA; Email: request info (Crysta.hailes@meridianbrick.com); Web: www.meridianbrick.com | www.meridianbrick.ca .
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
THIN BRICK - GENERAL
A.
All units shall be sound and free of cracks or other defects that interfere with the proper placement of units or significantly impair strength or performance. Minor cracks incidental to the usual method of manufacturer or minor chipping resulting from customary methods of handling in shipment and delivery are not grounds for rejections.
1.
Faces shall not show chips or cracks other imperfections that are not explicitly permitted when viewed at a distance of 20 feet.
B.
Clay masonry units shall be made of natural, non-toxic, inert elements that are not flammable, will not react with other materials, and will not release Volatile Organic Compounds (VOC) or other chemicals.
C.
Provide thin brick in finish specified below with the following properties:
1.
Full-face units.
2.
Maintenance-free.
3.
Thin profile allows space for wall insulation and resulting energy savings.
4.
Load bearing foundations not necessary or can be reduced due to light weight.
5.
Building floor areas can be enlarged without the need for footings, foundations, or lintels to accommodate full-face brick masonry.
6.
Structural beams can be downsized since lateral seismic force requirements are lessened.
7.
Sustainable features shall include:
a.
Improves a building's R-value which can contribute toward LEED credit.
b.
Manufacturing process re-uses waste which does not contribute to unproductive landfills.
c.
Brick lasts indefinitely, with no life cycle end.
d.
The material can either be recycled or repurposed into other useful materials such as kitty litter, backfill and aggregates, landscaping materials for tennis courts, baseball fields and flower beds.
2.3
FlNlSHES
 
** NOTE TO SPECIFIER ** Select in-stock color or option from the manufacturer's full line including 4 regional collections and 10 unique textures. Delete colors not required.
 
A.
Provide the following in-stock color option:
1.
Old Savannah.
2.
Catawba Vista.
3.
Cypress Moss Vista.
4.
Beaufort Vista.
5.
Fredricksburg Vista.
6.
Old Atlanta.
7.
Old Williamsburg.
8.
Cottonwood Plantation.
 
** NOTE TO SPECIFIER ** Where in-stock colors are not used, select collection based on project location. Northern Collection is Canada. See manufacturer's website for boundaries of US collections (Carolina, Mid-West, Texas).
 
B.
Provide the following brick colors from the Carolina Collection:
1.
Brown:
a.
Argyle Vista.
b.
Blythewood.
c.
Broad River Vista.
d.
Buckingham.
e.
Charlestowne.
f.
Combaheee Vista.
g.
Cypress Moss Vista.
h.
Flatset Flashed Reddish Brown.
i.
Grand Caramel.
j.
Grand Mocha.
k.
Kiawah Vista.
l.
Lansdowne.
m.
Live Oak.
n.
Mill Creek.
o.
Newport.
p.
Old Atlanta.
q.
Old Raleigh.
r.
Old Savannah.
s.
River Birch.
t.
Savannah Moss.
u.
Sinclair.
v.
Stirling Vista.
w.
Stonehaven.
x.
Swan Quarter.
y.
White Oak.
z.
Yorkmont.
2.
Burgundy:
a.
Barringer.
b.
Brinkley.
c.
Burgundy Semi Smooth.
d.
Burgundy Wire Cut.
e.
Burgundy Wire Cut with Ironspot.
f.
Foxcroft.
g.
Fredericksburg Vista.
h.
Harvard.
i.
Moultrie Vista.
j.
Redwood Plantation.
3.
Grey:
a.
Beaufort Vista.
b.
Cottonwood Plantation.
c.
Dark Grey Wire Cut.
d.
Light Grey Wire Cut.
e.
Medium Grey Wire Cut.
f.
Port Augustine.
g.
Port Charlotte.
4.
Red:
a.
Catawba Vista.
b.
Chesapeake.
c.
Congaree Vista.
d.
Currin.
e.
Dark Red Wire Cut with Ironspot.
f.
Edgewater Vista.
g.
Flashed Red Semi Smooth.
h.
Flashed Red Wire Cut.
i.
Flashed Red Wire Cut 223.
j.
Glennville.
k.
Island Town.
l.
Manassas.
m.
Old Lancaster.
n.
Old Lexington.
o.
Oxford.
p.
Red Semi Smooth.
q.
Red Wire Cut.
r.
Red Wire Cut 222.
s.
Red Wire Cut Ironspot.
t.
Santee Vista.
5.
Rose:
a.
Cooper Vista.
b.
Palomino Wire Cut Dark.
c.
Palomino Wire Cut Medium.
d.
Selwyn.
e.
Sugar Berry.
6.
Terracotta:
a.
Broadwell.
b.
Guilford Blend.
c.
Old Williamsburg.
d.
Riverside.
e.
Winnsboro.
7.
White:
a.
Copper Run.
8.
Yellow:
a.
Whitewater Vista.
C.
Provide the following brick colors from the Mid-West Collection:
1.
Brown:
a.
Brentwood.
b.
Castleton.
c.
Kenton.
d.
Lanes End.
e.
Meadow Brook.
f.
Overbrook.
g.
Petoskey.
h.
Pin Oak.
i.
Shiawassee.
j.
Swan Creek.
k.
Vinery.
l.
Winstar.
m.
Blythewood.
2.
Burgundy:
a.
Domamire.
b.
Grand Haven.
c.
Grand River.
d.
Mulberry.
3.
Grey:
a.
Mill Ridge.
b.
Royal Oak.
c.
Tawas.
4.
Red:
a.
Calumet.
b.
Old Sycamore.
c.
Olde Towne.
d.
Remington.
e.
Roman Red.
5.
Terracotta:
a.
Colony Bay.
b.
Old Woodward.
c.
Rockport.
d.
Saugatuck.
D.
Provide the following brick colors from the Texas Collection:
1.
Brown:
a.
Adobe Ridge.
b.
Belterra.
c.
Brownstone.
d.
Burleson.
e.
Chesterfield.
f.
Chestnut Hill.
g.
Enclave.
h.
Las Cruces.
i.
Logansport.
j.
Mayfield.
k.
Meridian.
l.
Ole Country.
m.
Palo Duro.
n.
Pecan Arbor.
o.
Riverbend.
p.
Rocky Hill.
q.
Santa Fe Trail.
r.
V140.
s.
V160.
t.
V318.
u.
Winslow.
2.
Burgundy:
a.
Grand Chenier.
b.
V180.
3.
Grey:
a.
Coral Gray.
b.
Hidalgo.
c.
Mission Ridge.
d.
Ridgemont.
e.
V224.
f.
V228.
g.
V240.
4.
Red:
a.
Bayou Vista.
b.
Bellamy.
c.
Burnside.
d.
Cedar Park.
e.
Fireside.
f.
Grand Chenier.
g.
Providence.
h.
Rivera Canyon.
i.
Tuscany.
j.
V130.
5.
Tan:
a.
Antique Sandstone.
b.
Brookshire.
c.
Buff Hillstone.
d.
Buff River Rock.
e.
Catahoula.
f.
Chaparral.
g.
Hickory Trail.
h.
Newberry.
i.
Old Smokey.
j.
Prestige.
k.
Saratoga.
l.
Sheridan.
m.
Somerville.
n.
V330.
6.
Terracotta:
a.
Addison.
b.
Barkley.
c.
Carrington.
d.
Glenhaven.
e.
V110.
f.
V120.
7.
White:
a.
Original Hillstone.
b.
Original River Rock.
c.
Silverado.
d.
V100.
e.
V102.
f.
White Ivory.
g.
White Splitface.
8.
Yellow:
a.
V104.
b.
V106.
c.
V310.
 
** NOTE TO SPECIFIER ** Northern Collection is Canada. Delete if not used
 
E.
Provide the following brick colors from the Northern Collection:
1.
Black:
a.
Cobalt Matt.
b.
Cobalt Smooth.
c.
Hibernia II.
d.
Ironstone.
e.
Stout.
2.
Brown:
a.
Albion.
b.
Boston.
c.
Brookline.
d.
Brunswick.
e.
Carleton Blend.
f.
Dawson.
g.
Dunkerron Matt.
h.
Dunkerron Smooth.
i.
Sunkerron Smooth Ironspot.
j.
Heritage Brown.
k.
Ironspot MK II.
l.
Kingsway Blend.
m.
Macdonald.
n.
Montcalm.
o.
Robindale.
p.
Robindale Square.
q.
Sacramento.
r.
Sonoma Brushtex.
s.
Sonoma Matt.
t.
Sonoma Smooth.
u.
Terra Nova.
v.
Thuya.
w.
Vintage Matt.
x.
Westmount.
3.
Burgundy:
a.
Belize.
b.
Louisiane.
c.
Mackenzie.
d.
Sutton.
e.
Talbot.
f.
Wakefield Bordeau.
g.
Wellington.
4.
Grey:
a.
Caledonia.
b.
Heritage Athens.
c.
Heritage Grey.
d.
Hudson.
e.
Lakeshore.
f.
Old Queenston.
g.
Richland Matt.
h.
Rutherford Matt.
i.
Silverleaf.
j.
Silverstone.
5.
Red:
a.
50 Bark.
b.
Antique Copper.
c.
Applegate.
d.
Aztec Sandtone Buff.
e.
Brookview Matt.
f.
Brookview Smooth.
g.
Champlain.
h.
Cornell.
i.
Dublin.
j.
Ecorce Brune.
k.
Ecorce Rouge.
l.
Flamenco II.
m.
Flemenco III.
n.
Full Range Rugg.
o.
Heritage Rouge.
p.
Madere.
q.
Manhattan.
r.
Medium Range Rugg.
s.
Medium Range Shaletex.
t.
Old Aztec.
u.
Old Janeston.
v.
Old Markham.
w.
Old Parsonage.
x.
Riverdale Matt.
y.
Riverdale Smooth.
z.
Riverdale Smooth Ironspot.
aa.
Rouge Corderoi.
ab.
Rouge Corderoi Nuance.
ac.
St. James.
ad.
Terra de Feu.
ae.
Tudor.
af.
Varsity Matt.
ag.
Varsity Smooth.
ah.
Varsity Smooth Ironspot.
ai.
Victoria.
aj.
Williamsburg.
ak.
Williamsburg MK II.
6.
Rose:
a.
Chatsworth.
b.
Crawford.
c.
Heritage Beige.
7.
Tan:
a.
Adelaide.
b.
Ashgrove Blend.
c.
Burlington.
d.
Casa Grande.
e.
Colorado.
f.
Cortes.
g.
Devon Cream.
h.
Guildwood.
i.
Harrington II.
j.
Osiana.
k.
Osiana Smooth Ironspot.
l.
Osiana Velour Ironspot.
m.
Pearson.
n.
Sunnybrook Blend.
o.
Taupe Matt.
p.
Tremaine.
8.
Terracotta:
a.
Anthemis.
b.
Copper Matt.
c.
Copper Smooth.
d.
Copper Smooth Ironspot.
e.
Elgin.
f.
Orangeville.
g.
Richelieu.
h.
Sahara.
i.
San Antonio.
j.
Santa Anna.
9.
Yellow:
a.
Ballycroy Matt.
b.
Ballycroy Smooth.
c.
Georgetown.
d.
Georgetown MK II.
e.
Sierra Sandstone.
f.
Sierra Sandstone Smooth.
g.
Sundance Matt.
h.
Sundance Smooth.
i.
Sundance Smooth Ironspot.
j.
Sunnydale.
2.4
INSTALLATION SYSTEM
 
** NOTE TO SPECIFIER ** Delete below if masonry veneer installation is not used.
 
A.
Masonry Veneer Installation System (MVIS):
1.
Provide complete air barrier and waterproof assembly utilizing products and accessories from Laticrete International or approved equivalent.
a.
Comply with manufacturers details for openings, transitions, and flashing.
 
** NOTE TO SPECIFIER ** Select below for exterior walls directly adhered to concrete. Delete if not required.
 
2.
For exterior walls directly adhered to concrete, provide the following:
a.
MVIS Air and Water Barrier.
b.
MVIS Veneer Mortar.
c.
Adhered Veneer (Thin Brick).
d.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for exterior concrete walls with lath, scratch and brown coat. Delete if not required.
 
3.
For exterior concrete walls with lath, scratch and brown coat, provide the following:
a.
Vapor retarder and cleavage membrane of 15 lb builders felt.
b.
Metal lath, 3.4 # galvanized diamond wire lath.
c.
MVIS Premium mortar bed.
d.
MVIS Air and Water Barrier.
e.
MVIS Veneer mortar.
f.
Adhered Veneer (Thin Brick).
g.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for exterior framed walls with sheathing, lath, scratch and brown coat. Delete if not required.
 
4.
For exterior framed walls with sheathing, lath, scratch and brown coat, provide the following:
a.
Exterior rated sheathing, joints sealed with manufacturers anti-fracture fabric.
b.
Vapor retarder and cleavage membrane of 15 lb builders felt.
c.
Metal lath, 3.4 # galvanized diamond wire lath.
d.
MVIS Premium mortar bed.
e.
MVIS Air and Water Barrier.
f.
MVIS Veneer mortar.
g.
Adhered Veneer (Thin Brick).
h.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for exterior framed walls with sheathing. Delete if not required.
 
5.
For exterior framed walls with sheathing, provide the following:
a.
Exterior rated sheathing, joints sealed with manufacturers anti-fracture fabric.
b.
Exterior grade cement backer board.
c.
MVIS Air and Water Barrier.
d.
MVIS Veneer mortar.
e.
Adhered Veneer (Thin Brick).
f.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for exterior or interior CMU walls. Delete if not required.
 
6.
For exterior or interior Concrete Masonry Unit (CMU, block) walls, provide the following:
a.
First layer MVIS Veneer mortar.
b.
MVIS Air and Water Barrier.
c.
Second layer MVIS Veneer mortar.
d.
Adhered Veneer (Thin Brick).
e.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for interior walls with potential moisture or humidity for example bathrooms, kitchens, and spas. Delete if not required.
 
7.
For interior framed walls with potential moisture or humidity, provide the following:
a.
Exterior grade cement backer board.
b.
MVIS Air and Water Barrier.
c.
MVIS Veneer Mortar.
d.
Adhered Veneer (Thin Brick).
e.
MVIS Premium Pointing Mortar.
 
** NOTE TO SPECIFIER ** Select below for interior walls without potential moisture or humidity. Delete if not required.
 
8.
For interior framed walls with potential moisture or humidity, provide the following:
a.
Exterior grade cement backer board.
b.
MVIS Veneer Mortar.
c.
Adhered Veneer (Thin Brick).
d.
MVIS Premium Pointing Mortar.
2.5
ACCESSORlES
 
** NOTE TO SPECIFIER ** Provide the following information for special shapes. Delete if not used.
 
A.
Special Shapes: Provide as detailed and at locations as indicated on the Drawings to meet the following:
 
** NOTE TO SPECIFIER ** Use manufacturer codes if possible, MOD, ENM, QSM.
 
1.
Brick Size: _________.
2.
Masonry Opening Dimensions: As shown on the Drawings.
 
** NOTE TO SPECIFIER ** Indicate the number of courses.
 
3.
Arch Height: ___ courses.
 
** NOTE TO SPECIFIER ** Indicate mortar joint thickness.
 
4.
Mortar Joint Thickness: ___.
 
** NOTE TO SPECIFIER ** Indicate skewback angle, 60 degrees is standard.
 
5.
Skewback Angle: ___ degrees.
 
** NOTE TO SPECIFIER ** Indicate type of brick using manufacturers terminology and drawing codes.
 
6.
Type of Brick: _________.
7.
Provide special uncored face brick in locations where cores would be exposed in the finished work.
B.
Provide setting system manufacturers accessories including primers, transition and sealing tapes to ensure warranty requirements will be met.
C.
Expansion Joints:
1.
Pre-molded Foam: ASTM D1056, Type 2, Class A, Grade 1.
2.
Neoprene: ASTM D1056, Type 2, Class A, Grade 1, or ASTM D2240 Shore A Hardness of 50 to 70 with cold weather flexibility and minimum ultimate elongation of 300 percent.
D.
Sealants and Backer Rods: as specified in Section 07920 - Joint Sealers.
E.
Cleaners:
1.
Compatible with substrate and acceptable to masonry manufacturer.
2.
Only when clay masonry units are not able to be cleaned the same day or day immediately after, utilize Prosoco or other professional cleaning product recommended by the manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until backup structure and substrates have been properly prepared.
B.
If preparation of adjacent construction is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Proceed with installation only after unacceptable conditions have been corrected.
3.2
PREPARATION
A.
Protect adjacent materials from damage due to masonry work.
B.
Clean surfaces thoroughly prior to installation.
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install products from a single manufacturer as specified above based on adjacent construction and substrates.
C.
Coursing and Bond Patterns:
1.
Establish lines, levels, coursing and bond patterns indicated. Protect from displacement.
2.
Maintain masonry courses to uniform dimensions. Form vertical and horizontal joints of uniform thickness.
3.
Refer to the Drawings for special details and treatments at corners, openings, and transitions. Maintain architectural alignments as indicated.
D.
Mortar Mixing:
1.
Mix mortar only in quantities needed for immediate use.
2.
Measure materials by volume or equivalent weight, using the same measurement for each material and batch. Do not measure by shovel.
3.
If mortar color is to be used, add in accordance with manufacturers recommendations. Ensure uniformity of mix and coloration.
4.
Clean mixing boards and mechanical mixing machine between batches.
E.
Mortar Joints:
1.
3/8 inch (9.5 mm) thick unless otherwise indicated.
F.
Mortar Joint Tooling:
1.
Shall not retain water or dirt and ensure the durability of the building envelope.
2.
Provide slightly concave "V" tool joints when the mortar is thumbprint hard using non-rusting round jointer tools slightly larger than the joint width to smooth and compress mortar tightly against both sides of the joint.
3.
Head joints shall match bed joint profile.
4.
Trowel point or concave tool exterior joints below grade.
5.
Flush cut all joints that are not tooled only where permitted by the Architect.
6.
After tooling mortar, cut off mortar tailings with a trowel and brush mortar burrs and dust from the face of the brick.
G.
After laying each brick, cut off the excess mortar with a forward lifting and rolling motion of the trowel to collect mortar and prevent smearing back onto the brick face. Do not cut mortar so surplus drops to the face of the wall.
H.
Tuck Pointing:
1.
If required, and only where recommended by BIA Technical Note 11B - "Guide Specification for Brick Masonry", rake mortar joints to a depth of not less than 1/2 inch (12.7 mm) nor more than 3/4 inch (19 mm).
2.
Saturate joints with clean water.
3.
Fill solidly with pointing mortar of the same proportions as mortar in main part of the wall if known, if not known, use Type N.
4.
Tool joints to match approved mock-ups.
I.
Sealant Recesses:
1.
Leave joints around outside perimeters of exterior doors, window frames, and other wall openings a uniform depth of 3/4 inch (19 mm) and 1/4 to 3/8 inch (6 to 10 mm) wide.
3.4
CLEANING
A.
Leave work areas clean at the end of each day.
B.
Cut out defective mortar joints and holes in exposed masonry and re-point with mortar.
C.
Clean new masonry to remove excess mortar from the face of the brick.
1.
Clean shortly after laying, the same day if possible, by wiping off the excess mortar using a bristle brush.
2.
If cleaning the same or next day, wash down the wall with water and a brush.
3.
Only as a last resort, chemical cleaners may be used, test inconspicuous area at least 20 square feet (2 square meters), allow to dry 3 to 7 days. Inspect to ensure the mortar is not softened, brick or mortar are not discolored, and cleaner does not bring salts to the surface of the brick. When a cleaning agent is required:
a.
Follow brick manufacturers recommendations and BIA Technical Note 20.
b.
Thoroughly wet surface of masonry.
c.
Scrub with acceptable cleaning agent, avoiding mortar joints.
d.
Wait time as suggested by manufacturer before rinsing with clear water.
e.
Do small sections at a time.
f.
Work from top to bottom, insuring that lower portion of wall is thoroughly wetted when cleaning the upper portion.
g.
Protect all sash, metal lintels and other corrodible parts when masonry is cleaned with acid solution.
D.
Upon completion, remove surplus materials, tools and equipment.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION