MasterFormat: 95
Download this Full Veneer Stone Assemblies Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Eden Stone Co. Inc. Full Veneer Stone Assemblies
 
         
SECTION 04853
 
         
FULL VENEER STONE ASSEMBLIES
 
         
Copyright 2007 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Eden Stone Co. Inc.; quarriers and manufacturer of natural architectural building stone and landscaping stone.
.
This section is based on the products of Eden Stone Co. Inc., which is located at:
W4520 Lime Rd.
Eden, WI 53019-1108
Tel: 920-477-2521
Email: request info
Web: www.edenstone.net
[ Click Here ] for additional information.

Eden Stone operates seven quarries throughout Wisconsin to deliver some of the most unique stone products in the world. There are 2 quarrys in the Valders area, including the largest covering about 150 acres. It is located in east-central Wisconsin between Lake Winnebago and Lake Michigan about 70 miles north of Milwaukee. The Eden quarry is located about nine miles southeast of Fond du Lac nestled in the rolling hills of the kettle moraine of Wisconsin. The Oakfield, Chilton(2) and Stevens Point area quarries allow Eden Stone to provide a diverse selection of colors, textures and materials to clients around the world.

The beauty, strength, and value of stone is easily incorporated into both decorative and structural components of the building project. Use stone for contemporary or traditional designs including arches, panels, pillars, quoins and other components. Valders is a full service company including all phases of production, shop drawings, fabrication and shipping. Installation assistance is also available. Call for more information on the design and use of cut stone including custom designs.

This specification includes full natural stone veneers that vary in depth 3 to 6 inches (76 to 152 mm). Most full veneers listed below are also available in a sawn thin veneer to a nominal depth of 3/4 to 1-1/2 inches (19 mm to 38 mm). See Section 04852 for thin veneer specifications.

.
SECTION - FULL VENEER STONE ASSEMBLIES, Copyright 2007, ARCAT, Inc.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Solid masonry construction of base supported natural full stone veneer, set in cement mortar, with a structural back-up of masonry or metal lath on a structural backing.
 
          B.Special decorative cut stone shapes for trim.
 
          C.Installation of built-in accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 02950 - Landscape Stone.
 
          B.Section 02780 - Exterior Stone Pavers.
 
          C.Section 03300 - Cast-In-Place Concrete: Concrete Foundations.
 
          D.Section 03300 - Cast-In-Place Concrete: Concrete supporting wall.
 
          E.Section 04810 - Unit Masonry Assemblies: Masonry supporting wall.
 
          F.Section 04852 - Thin Veneer Stone Assemblies: Thin cut veneer stone masonry.
 
          G.Section 05120 - Structural Steel.
 
          H.Section 05400 - Cold-Formed Metal Framing: Formed steel framed supporting wall.
 
          I.Section 05500 - Metal Fabrications: Lintels, shelf angles, structural supports, anchors and other built-in components for building into stone veneer masonry by this section.
 
          J.Section 06112 - Framing and Sheathing: Wood frame supporting wall.
 
          K.Section 07620 - Sheet Metal Flashing and Trim.
 
          L.Section 07650 - Flexible Flashing.
 
          M.Section 07900 - Joint Sealers: Sealant for perimeter and control joints.
 
          N.Section 09220 - Cement Plaster: Metal lath and scratch coat back-up over supporting walls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 153 - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware.
 
          B.ASTM A 580 - Standard Specification for Stainless Steel Wire.
 
          C.ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          D.ASTM C 91 - Standard Specification for Masonry Cement.
 
          E.ASTM C 97 - Standard Specification for Absorption and Bulk Specific Gravity of Dimension Stone.
 
          F.ASTM C 99 - Standard Specification for Modulus of Rupture of Dimension Stone.
 
          G.ASTM C 144 - Aggregate for Masonry Mortar.
 
          H.ASTM C 150 - Standard Specification for Portland Cement.
 
          I.ASTM C 170 - Standard Specification for Compressive Strength of Dimension Stone.
 
          J.ASTM C 207 - Standard Specification for Hydrated Lime for Masonry Purposes.
 
          K.ASTM C 270 - Mortar for Unit Masonry.
 
          L.ASTM C 568 - Standard Specification for Limestone Dimension Stone.
 
          M.ASTM C 780 - Preconstruction Evaluation of Mortar for Plain & Reinforced Masonry.
 
          N.ASTM C 880 - Standard Specification for Flexural Strength of Dimension Stone.
 
          O.ACI 530/ASCE 5/TMS 402 - Building Code Requirements for Masonry Structures.
 
          P.ACI 530.1/ASCE 6/TMS 602 - Specifications for Masonry Structures.
 
          Q.National Concrete Masonry Association TEK 8-2A for masonry cleaning.
 
          R.ACI 530/ASCE 5/TMS 402 - Building Code Requirements for Masonry Structures.
 
          S.ACI 530.1/ASCE 6/TMS 602 - Specifications for Masonry Structures.
 
          T.ACI 530.1/ASCE 6/TMS 602
 
          U.AISC Specification for Structural Steel Buildings Allowable Stress Design, and Plastic Design.
 
          V.AWS D1.1 - Structural Welding Code - Steel.
 
          1.4SYSTEM DESCRIPTION
          ** NOTE TO SPECIFIER ** Edit the following to suit design requirements. Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Design Requirements: Perform Work in accordance with ACI 530/ASCE 5/TMS 402 Building Code Requirements for Masonry Structures, ACI 530.1/ASCE 6/TMS 602 Specifications for Masonry Structures and the applicable Building Code.
 
          B.Design foundations, supporting walls, anchorage, spans, fastening, and joints under direct supervision of Professional Engineer experienced in design of this Work and licensed at Project location.
 
          C.Design, fabricate, and install stonework to withstand normal loads from wind, gravity, movement of building structure, and thermally induced movement, as well as to resist deterioration under conditions of normal use including exposure to weather, without failure.
 
          D.Design to carry the design loads with safety factors or allowable stresses as a minimum, in accordance with the following:
          1.Welds: Structural Welding Code (AWS D1.1 and AISC).
          2.Expansion Bolts: Per ICBO evaluation report for the specific bolt to be used.
          3.Design Loads: Design all panel and panel attachments to carry the following design loads with appropriate safety factors:
          a.Wind Loads: In accordance with the applicable code.
          b.Seismic Loads: In accordance with the applicable code where applicable.
          c.Vertical Loads:
          1)Dead Loads: Actual computed weight of panels and other stone work.
          2)Live Loads: In accordance with the applicable code.
 
          E.Design, detail and fabricate connections to provide allowance for fabrication tolerances, erection tolerances, and structural deflections.
 
          F.Design to include provisions to prevent galvanic and other forms of corrosion by insulating metals and other materials from direct contact with non-compatible materials, or by suitable coating.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning methods.
 
          C.Design Data: Submit design mix when Property specification of ASTM C270 is to be used, with required environmental conditions, and admixture limitations.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each stone product specified, submit two samples, minimum size 48 inches (1216 mm) square, representing actual product, color, and texture.
 
          E.Samples: Submit samples of mortar representing actual mortar color and color range.
 
          F.Quarrier's Certificate: Certify stone properties and mortar mix will conform to specified requirements.
 
          1.6QUALIFICATIONS
 
          A.Stone Quarrier: Company specializing in manufacturing products specified in this section with minimum five years documented experience.
 
          B.Stone Masonry Company: Company specializing in performing Work of this section with minimum five years documented experience.
 
          C.Qualify welding operators in accordance with AWS "Standard Qualification Procedure." Provide certification that each welder employed in the work is qualified for welding processes involved by having satisfactorily passed AWS qualification tests and, if applicable, by undergoing recertification.
 
          1.7QUALITY ASSURANCE
 
          A.Stone Materials: Stone shall be standard grade, free of crack or seam which may impair its structural integrity or function and shall comply with industry standards and practices specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a sample panel for evaluation of construction techniques, finishes and workmanship.
          1.Provide is location designated by Architect.
          2.Size: 8 feet by 8 feet (2.4 m by 2.4 m)
          3.Include stone types and sizes to be used and include a typical corner condition with special shapes and joint treatment.
          4.Clean the sample panel using the same materials and tools as planned for the final stone masonry construction.
          5.Do not proceed with remaining work until workmanship and color is approved by Architect.
          6.Sample panel will be used as a standard for the balance of the work.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          7.Remove sample panel at the completion of the work.
          8.Sample panel may be incorporated into the work.
 
          C.Preconstruction Meetings: Conduct preconstruction meetings including the Architect, Contractor, stone masonry subcontractor, and the flashing subcontractor to verify project requirements, substrate conditions, manufacturer's installation instructions and other requirements. Comply with Division 1 requirements.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products on pallets, under cover and in manufacturer's unopened packaging until ready for installation.
 
          B.All stone shall be received and unloaded at the site with necessary care in handling to avoid damaging or soiling.
 
          C.Store stone materials on pallets on a dry level surface. Pallets shall not be stacked and shall be covered with tarps.
 
          D.Store mortar under cover and in an area where temperature is maintained between 4 degrees C (40 degrees F) to 43 degrees C (110 degrees F).
 
          1.9PROJECT CONDITIONS
 
          A.Hot and Cold Weather Requirements: In accordance with ACI 530.1/ASCE 6/TMS 602 Specifications for Masonry Structures.
 
          B.Ambient temperature shall be 40 degrees F (4.4 degrees C) or above during erection of stone masonry. When ambient temperature falls below 50 degrees F, mortar mixing water shall be heated.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Eden Stone Co. Inc., which is located at: W4520 Lime Rd. ; Eden, WI 53019-1108; Tel: 920-477-2521; Email: request info; Web: www.edenstone.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2VENEER STONE
          ** NOTE TO SPECIFIER ** Select product colors and patterns from Eden Stone Co. Literature or by direct visual inspection of samples. Special heights and lengths are available by special order. Delete paragraphs below that are not required. If more than one product is used identify the locations of each product on the Drawings. If special shapes are required clearly indicate the location and size on the drawings. Note that most full veneers listed below are also available in a sawn thin veneer to a nominal depth of 3/4 to 1-1/2 inches (19 mm to 38 mm).

** NOTE TO SPECIFIER ** The following definitions have been included for reference:

Sawed Edge - Stone that is cut on a large diamond tipped saw to deliver an exact angle for the cut.

Bed Face - The natural bed layer of the stone. The exposed surface is the naturally formed "top" surface of the stone as they were created in nature.

Rock Face - The hand or machine chiseled finish on the side of the stone piece. This creates a more dimensional, bolder texture to the piece.

Split Face - Adds a machine split face finish to the side of the stone piece. The stone piece is "broken", very exactly on a hydraulic guillotine. It is also called "snapped edge"

Weathered Edge - The natural, layered edge of the stone piece which has been exposed to the elements for centuries. It shows varied levels of erosion and coloring. Some vegetation may still be embedded in the surface.
 
          A.Artesian Blend: 60 percent Chilton Machine Cut Veneer, 30 percent Blue Stone Machine Cut Veneer, 10 percent Windsor. Color: Shades of gray, blue, slight lavender, and casual medium golden brown.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm) machine cut veneer.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.50 percent when tested in accordance with ASTM C 97. 2 to 9 inches (51 to 229 mm) machine cut veneer, 6 to 14 inches (152 to 356 mm) bedface.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          B.Barkum Blend: 60 percent hand dressed Eden Machine Cut Veneer, 25 percent Red Seam Face, 15 percent Eden Bedface. Color: Shades of gray, red and buff.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm) machine cut veneer, 6 to 14 inches (152 to 356 mm) bedface.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.50 percent when tested in accordance with ASTM C97. 2 to 9 inches (51 to 229 mm) machine cut veneer, 6 to 14 inches (152 to 356 mm) bedface.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          C.Chestnut Blend: 50 percent dark Brown Boulders, 50 percent Medium Brown Flats. Color: light brown to dark brown.
          1.Flat Lengths: 8 to 30 inches (203 to 762 mm).
          2.Flat Heights: 8 to 30 inches (203 to 762 mm).
          3.Bolder Diameter: 8 to 24 inches (203 to 610 mm).
          4.Thickness: Nominal 3 inches (76 mm) to 6 inches (152 mm).
          5.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          D.Chestnut Boulders: Some tumbled edges. Color: Medium to darker brown.
          1.Bolder Diameter: 8 to 24 inches (203 to 610 mm).
          2.Thickness: Nominal 3 inches (76 mm) to 6 inches (152 mm).
          3.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          E.Chilton Weathered Edge Select: Brown to light brown with buff highlights.
          1.Lengths: Random 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          F.Chilton Weathered Edge with Red: Brown, light brown, buff, orange, red with some gold.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 2 to 12 inches (51 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          G.Chilton Weathered Edge - No Red: Brown, light brown, buff, orange with some gold.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          H.Colonial Blend: 50 percent Eden machine cut veneer, 30 percent Chilton machine cut veneer, 10 percent brown seam face, 10 percent red seam face. Color: Various shades of buff, gray, brown, and red.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 2 to 12 inches (51 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          I.Contemporary Blend: Blend: 50 percent Chilton machine cut veneer, 50 percent Valders White sawed cut veneer. Texture: sawed bed, machine cut veneer. Varied heights. Color: gray, slight blue, slight lavender and white.
          1.Lengths: 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 12 inches (51 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          J.Country Manor Buckingham Tumbled: 30 percent Buckingham Snapped Bedface, 50 percent Oakfield Machine Cut Veneer, 10 percent Oakfield Snapped Bedface, 10 percent Oakfield Weathered Edge. Colors: Buff to light Buff with slight Gray.
          1.Lengths: 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.8 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          K.Country Manor Windsor Tumbled: 60 percent Windsor, 30 percent Buckingham Snapped Bedface, 10 percent Eden Machine Cut Veneer. Colors: Buff with Gray tones.
          1.Lengths: 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.8 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          L.Country Manor Oakfield Tumbled: 50 percent Oakfield Machine Cut Veneer, 40 percent Oakfield Snapped Bedface, 10 percent Oakfield Weathered Edge. Colors: Gray with Buff tones.
          1.Lengths: 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.8 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          M.Country Manor - Eden Blend: 10 percent Seamface, 40 percent Snapped Bedface, 50 Percent Machine Cut veneer. Color: Gray tones turning buff as it ages.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 14 inches (51 to 356 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 30,000 average psi when tested in accordance with ASTM C 170.
 
          N.Country Manor - Chilton Blend: 10 percent Seamface, 40 percent Snapped Bedface, 50 Percent Machine Cut veneer. Color: Grays, lavenders, slight buff, slight blue.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 14 inches (51 to 356 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          O.Country Manor - Oakfield Blend: 10 percent Seamface, 40 percent Snapped Bedface, 50 Percent Machine Cut veneer. Color: Gray with buff tones.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2 to 14 inches (51 to 356 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.50 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 average psi when tested in accordance with ASTM C 170.
 
          P.Country Manor Chilton Dimensional: 50 percent Royal Chateau, 50 percent Dimensional Sawn Machine Cut Veneer. Colors: Grays, Lavenders, Reds, Slight Buff and Slight Blue.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2 to 6 inches (51 to 152 mm).
          b.6 to 9 inches (152 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 psi average when tested in accordance with ASTM C 170.
 
          Q.Forest Blend: 50 percent Chilton Weathered Edge Tumbled, 50 percent Chilton Machine Cut Tumbled. Colors: Brown, Light Brown, Buff, Orange, Red with light to dark Gray.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 6 inches (51 to 152 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.5 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 psi average when tested in accordance with ASTM C 170.
 
          R.Fond du Lac (Oakfield) Weathered Edge: Quarry run weathered edge. Color: Various shades of brown and buff.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.5 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 average psi when tested in accordance with ASTM C 170.
 
          S.Heritage Antique: Blend: 60 percent Oakfield tumbled machine cut veneer, 30 percent Oakfield tumbled webstone, 10 percent Oakfield tumbled seamface. Color: Various shades of brown, buff and gray, slightly more buff as it ages.
          1.Lengths: 6 to 18 inches (152 to 457 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.5 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 average psi when tested in accordance with ASTM C 170.
 
          T.Jerico Blend: 50 percent Chilton weathered edge with red, 50 percent Windsor. Color: Various shades of red and golden brown.
          1.Lengths: 8 to 26 inches (203 to 660 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          U.Kersten Blend: 25 percent Eden bedface, 25 percent Eden rockfaced, 25 percent Valders sawed veneer, 25 percent Valders rockfaced, sawed veneer. Color: gray, buff and white.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 2-1/4 inch, 5 inch, 7-3/4 inch, 10-1/2 inch.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          V.Eden Machine Cut Veneers - Splitface: Color: Light gray, slight buff, light buff increases slightly as it ages.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2 to 6 inches (51 to 152 mm).
          b.6 to 9 inches (152 to 229 mm).
          c.9 to 12 inches (229 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C170.
 
          W.Chilton Machine Cut Veneers - Splitface: Color: Grays, slight blue, slight lavender.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2 to 6 inches (51 to 152 mm).
          b.6 to 9 inches (152 to 229 mm).
          c.9 to 12 inches (229 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          X.Oakfield Machine Cut Veneers - Splitface: Color: Buff, gray and white, slightly more buff as it ages.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2 to 6 inches (51 to 152 mm).
          b.6 to 9 inches (152 to 229 mm).
          c.9 to 12 inches (229 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.50 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 psi when tested in accordance with ASTM C 170.
 
          Y.Empire Machine Cut Veneers - Splitface: Color: Tan sandstone.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2 to 6 inches (51 to 152 mm).
          b.6 to 9 inches (152 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi when tested in accordance with ASTM C 170.
 
          Z.Valders Machine Cut Veneers - Splitface: Heights: Color: Mostly white.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: Varies from 7/8 inch to 8 inches.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 psi when tested in accordance with ASTM C 170.
 
          AA.Palomino Blend: Flat, irregular shapes. Color: 50 percent light gray, 50 percent medium brown flats.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 8 to 24 inches (203 to 610 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          AB.Royal Chateau - Eden: Natural bedfaced stone with sawed top and bottom edges with snapped ends. Colors: Light gray, slightly buff, light buff increases slightly as it ages.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2-1/4 inches (57 mm).
          b.5 inches (127 mm).
          c.7-3/4 inches (197 mm).
          d.10-1/2 inches (267 mm).
          e.13-1/4 inches (337 mm).
          f.16 inches (406 mm).
          g.18-3/4 inches (476 mm).
          h.21-1/2 inches (546 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          AC.Royal Chateau - Chilton: Natural bedfaced stone with sawed top and bottom edges with snapped ends. Color: Grays, lavenders, slight blue, slight buff.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2-1/4 inches (57 mm).
          b.5 inches (127 mm).
          c.7-3/4 inches (197 mm).
          d.10-1/2 inches (267 mm).
          e.13-1/4 inches (337 mm).
          f.16 inches (406 mm).
          g.18-3/4 inches (476 mm).
          h.21-1/2 inches (546 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          AD.Royal Chateau - Valders: Sawed top and bottom edges with snapped ends and flamed or sandblasted face. Color: Mostly white.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          ** NOTE TO SPECIFIER ** Material is provided palletized in selected heights. Select one or more of the heights required and delete those not required.
          2.Heights:
          a.2-1/4 inches (57 mm).
          b.5 inches (127 mm).
          c.7-3/4 inches (197 mm).
          d.10-1/2 inches (267 mm).
          e.13-1/4 inches (337 mm).
          f.16 inches (406 mm).
          g.18-3/4 inches (476 mm).
          h.21-1/2 inches (546 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          AE.Round Side Out Granite Boulders: Color: reds, grays, pinks, and blacks.
          1.Diameter: 4 to 12 inches (102 to 305 mm)
          2.Thickness: Nominal 3 inches (76 mm) to 6 inches (152 mm).
          3.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 165 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 30,000 average psi when tested in accordance with ASTM C 170.
 
          AF.Split Field Stone: Color: reds, grays, pinks, and blacks.
          1.Diameter: 4 to 12 inches (102 to 305 mm).
          2.Thickness: Nominal 3 inches (76 mm) to 6 inches (152 mm).
          3.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 165 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 30,000 average psi when tested in accordance with ASTM C 170.
 
          AG.Weathered Bago Blend - With Red: 70 percent Chilton weathered edge with red, 30 percent red Winnebago.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          AH.Weathered Bago Blend - No Red: 70 percent Chilton weathered edge with no red, with 30 percent Winnebago.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          AI.Webstone - Eden: Flat, irregular shaped limestone. Colors: Light gray, slightly buff, browns, light buff increases slightly as it ages.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 8 to 30 inches (203 to 762 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          AJ.Webstone - Chilton: Flat, irregular shaped limestone. Colors: Grays, lavenders, slight blue, slight buff.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 8 to 30 inches (203 to 762 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.20 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 35,000 average psi when tested in accordance with ASTM C 170.
 
          AK.Webstone - Oakfield: Flat, irregular shaped limestone. Colors: Buff tones.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 8 to 30 inches (203 to 762 mm).
          3.Thickness: Nominal 3 inches (76 mm) to 6 inches (152 mm).
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.50 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 24,000 average psi when tested in accordance with ASTM C 170.
 
          AL.Wendell Blend: 50 percent Eden machine cut veneer, 50 percent Chilton machine cut veneer. Color: shades of gray, lavender, slight blue, buff.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 2 to 12 inches (51 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          AM.Windsor: Eden seamface. Color: Casual medium golden brown.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 2 to 12 inches (51 to 305 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.40 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 33,000 average psi when tested in accordance with ASTM C 170.
 
          AN.Winnebago Weathered Edge Sandstone: Color: Non-fading medium brown.
          1.Lengths: 8 to 26 inches (203 to 660 mm).
          2.Heights: 2 to 9 inches (51 to 229 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi when tested in accordance with ASTM C 170.
 
          AO.Wisconsin Bronze (Chestnut Flats): Flat, irregular shapes. Depth: 4 inches. Color: Ranges from tan to light brown.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: 8 to 30 inches (203 to 762 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 average psi when tested in accordance with ASTM C 170.
 
          AP.Valders Contemporary Sawed Veneer - Rockfaced. Color: 50 percent Valders white, 50 percent Valders gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Mixed: 20 percent 2-1/4 inch, 50 percent 5 inch, 30 percent 7-3/4 inch (10-1/2 inch available).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          AQ.Valders Contemporary Sawed Veneer - Splitfaced. Color: 50 percent Valders white, 50 percent Valders gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Mixed: 20 percent 2-1/4 inch, 50 percent 5 inch, 30 percent 7-3/4 inch (10-1/2 inch available).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 170 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          AR.Valders Sawed Veneer - Rockfaced. Color: Typically white but available in buff and gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Mixed: 20 percent 2-1/4 inch, 50 percent 5 inch, 30 percent 7-3/4 inch (10-1/2 inch available).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 psi when tested in accordance with ASTM C 170.
 
          AS.Valders Sawed Veneer - Splitfaced. Color: Typically white but available in buff and gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Mixed: 20 percent 2-1/4 inch, 50 percent 5 inch, 30 percent 7-3/4 inch (10-1/2 inch available).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C97.
          c.Minimum compressive strength of 20,000 psi when tested in accordance with ASTM C 170.
 
          AT.Valders - Rockfaced. Color mostly white but available in buff and gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Varied: 7/8 inch to 8 inch.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          AU.Valders - Splitfaced. Color mostly white but available in buff and gray.
          1.Lengths: 8 to 30 inches (203 to 762 mm).
          2.Heights: Varied: 7/8 inch to 8 inch.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          AV.Valders River Bluff Machine Cut Veneer - Splitfaced: Sawed beds. Color: Buff to light gray.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Heights: 7/8 to 8 inches.
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.60 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 160 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 14,500 average psi when tested in accordance with ASTM C 170.
 
          AW.Ledgestone Blend: Eden, Splitface: Color: Light gray, slight buff, light buff increases slightly as it ages.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 1 to 3 inches (203 to 610 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          AX.Ledgestone Blend: Chilton, Splitface: Color: Grays, slight blue, slight lavender.
          1.Lengths: Random 8 to 36 inches (203 to 914 mm).
          2.Lengths: 8 to 24 inches (203 to 610 mm).
          3.Heights: 1 to 3 inches (203 to 610 mm).
          4.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          5.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          AY.Ledgestone Blend: Oakfield, Splitface: Color: Buff, gray and white, slightly more buff as it ages.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 1 to 3 inches (203 to 610 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 0.80 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 155 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 25,000 psi average when tested in accordance with ASTM C 170.
 
          AZ.Ledgestone Blend: Chestnut, Color: Medium to darker brown tones.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 1 to 3 inches (203 to 610 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
 
          BA.Valders Polar Chunks: Fractured Limestone Chunks: Color: White to slight buff.
          1.Lengths: 8 to 24 inches (203 to 610 mm).
          2.Heights: 8 to 24 inches (203 to 610 mm).
          3.Thickness: 3-1/2 to 4-1/2 inches (89 to 114 mm) with some up to 5 inches (127 mm) maximum.
          4.Material shall conform to ASTM C 568 with the following properties:
          a.Maximum absorption rate of 1.30 percent when tested in accordance with ASTM C 97.
          b.Minimum density of 150 lbs/cubic ft when tested in accordance with ASTM C 97.
          c.Minimum compressive strength of 20,000 average psi when tested in accordance with ASTM C 170.
 
          2.3SPECIAL SHAPES
          ** NOTE TO SPECIFIER ** List the special shapes required and delete those not required. Clearly indicate the location and sizes on the Drawings.
 
          A.Provide special shapes as indicated on the Drawings and as follows:
          1.Quoins.
          2.Keystones.
          3.Edgestones.
          4.Cornerstones.
          5.Sills.
          6.Ledges.
          7.Medallions
          8.Other _____.
 
          B.Stone shall be furnished in sizes indicated plus or minus 1/2 inch (12.5 mm). Materials shall conform to the properties specified for the materials specified.
          ** NOTE TO SPECIFIER ** Identify the color required for special shapes and delete one of the following two paragraphs.
 
          C.Color shall be:
          1.Match the veneer stone.
          2._______________.
 
          2.4ACCESSORIES
          ** NOTE TO SPECIFIER ** Use paragraph A when stone masonry veneer is installed over masonry back-up with wall ties specified in another section. Otherwise, use paragraph B or C. Use stainless steel for anchors embedded in limestone.
 
          A.Joint Reinforcement: As specified in Section _________________.
 
          B.Wall Ties: Formed steel wire, 22 gauge (0.73 mm) diameter, hot-dip galvanized to A 153, B2 finish:
          1.Eye and pintle type.
          2.Wall strap for bolted attachment to studs.
          3.Wire loop for embedment in back-up masonry.
          4.With provision for vertical adjustment after attachment.
 
          C.Wall Ties: Formed steel wire, 22 gauge (0.73 mm) diameter, stainless steel conforming to ASTM A 580:
          1.Eye and pintle type.
          2.Wall strap for bolted attachment to studs.
          3.Wire loop for embedment in back-up masonry.
          4.With provision for vertical adjustment after attachment.
 
          D.Other Anchors in Direct Contact with Stone: ASTM A 666, Type 304, stainless steel of sizes and configurations required for support of stone and applicable superimposed loads.
 
          E.Plastic Tubing Weeps: Medium density polyethylene, outside diameter of 1/4 inch (6 mm) and of length required to extend between exterior face of stone and cavity behind.
 
          F.Setting Shims: Lead, stainless steel, or plastic shims, non-staining to stone, sized to suit joint thicknesses and bed depths of stonework involved without intruding into required depths of joint sealants.
 
          2.5MORTAR
          ** NOTE TO SPECIFIER ** Paragraph A is Masonry Cement paragraphs B, C, and D is for proportioned masonry materials. Delete one or leave both giving the Contractor the option to select one based on his needs.
 
          A.Masonry Cement: Complying with ASTM C 91:
          1.Type S.
          2.Type __.
          ** NOTE TO SPECIFIER ** Select one Color as appropriate. For special color additives, select from natural pigments for maximum color stability. Delete those paragraphs not required.
          3.Color, gray.
          4.Color, white.
          5.Color _______.
          ** NOTE TO SPECIFIER ** Select one Lime/Portland Cement Type as appropriate. Delete the paragraph not required.
 
          B.Portland Cement: Complying with ASTM C 150:
          1.Type I.
          2.Type __.
          ** NOTE TO SPECIFIER ** Select one Color as appropriate. For special color additives, select from natural pigments for maximum color stability. Delete those paragraphs not required.
          3.Color, gray.
          4.Color, white.
          5.Color _______.
 
          C.Mortar Aggregate: Complying with ASTM C 144, standard masonry type.
          ** NOTE TO SPECIFIER ** Select one lime Type as appropriate. Delete those not required.
 
          D.Hydrated Lime: Complying with ASTM C 207:
          1.Type S.
          2.Type SA.
          3.Type N.
          4.Type NA.
 
          E.Water: Clean and potable.
 
          2.6MIXES
 
          A.Mortar Mixes:
          1.Mortar for Structural Masonry: Complying with ASTM C 270, using Proportion Specification.
          ** NOTE TO SPECIFIER ** Specify the mortar type required as appropriate. Delete the one not required.
          a.Type N.
          b.Type __.
 
          B.Mortar Mixing:
          1.Mix mortar ingredients in accordance with ASTM C 270. Mix only in quantities needed for immediate use.
          2.Do not use anti-freeze compounds to lower freezing point of mortar.
 
          PART 3EXECUTION
          ** NOTE TO SPECIFIER ** Verify crack control design is correctly indicated and detailed on Drawings in accordance with National Concrete Masonry Association; TEK 10-1A for Crack Control Design, TEK 10-2B for control joint design and locations, TEK 19-2A for Design of Single Wythe Walls, TEK 19-4A for Flashing Strategies for Concrete Masonry Walls, and TEK 19-5A for Flashing Details for Concrete Masonry Walls.
 
          3.1EXAMINATION
 
          A.Do not begin installation until backing structure is plumb, bearing surfaces are level and substrates are clean and properly prepared.
 
          B.Verify that built-in items are in proper location, and ready for roughing into stone masonry.
 
          C.Notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Stone must be water saturated, surface-dry when placed. Water down the stone 24 hours prior to placement until saturated. Reapply water to keep stone saturated as required by weather conditions.
 
          B.Coordinate placement of reinforcement, anchors and accessories, flashings and other moisture control products supplied by other sections.
 
          C.Clean all built-in items of loose rust, ice, mud, or other foreign matter before incorporating into the wall. All ferrous metal built into the wall shall be primed or galvanized.
 
          D.If required, provide temporary bracing during installation of masonry work. Maintain bracing in place until building structure provides permanent support.
 
          3.3INSTALLATION
 
          A.Install veneer stone and mortar in accordance with ACI 530.1/ASCE 6/TMS 602 Specifications for Masonry Structures.
 
          B.Maintain masonry courses to uniform dimension(s). Form vertical and horizontal joints of uniform thickness.
 
          C.Pattern Bond:
          ** NOTE TO SPECIFIER ** Coordinate the following paragraphs with the materials specified and with the bond required. Edit as required.
          1.Lay stone with the bedface, splitface or weather edge exposed. Take care to avoid a concentration of any one color to any one wall surface.
          2.Maintain an approximate 1/2 inch (12.5 mm) joint, as stone allows.
          3.If a drystack installation is desired, stone is to be laid tight to one another, as the stone will naturally allow.
          4.Do not use stacked vertical joints.
          5.Lay out work in advance and distribute color range of stone uniformly over total work area.
 
          D.Anchoring: Tie stone to backing as required by the applicable Building Code. As a minimum tie stone to backing with metal ties as follows:
          1.Provide minimum one tie per 2 square feet of wall surface area.
          2.Maximum spacing between adjacent ties shall be 16 inches vertically and 32 inches o.c. horizontally.
          3.Ties shall be imbedded in horizontal joints to a 2 inch minimum depth.
          4.Provide additional ties at openings within 12 inches of opening.
 
          E.Joining Work: Where fresh masonry joints partially set masonry.
          1.Remove loose stone and mortar.
          2.Clean and lightly wet surface of set masonry.
          3.To avoid a horizontal run of masonry rack back 1/2 (12.5 mm) the length of stone in each course.
          4.Toothing is not permitted.
 
          F.Joints:
          1.Lay stone with an approximate 1/2 inch (12.5 mm) mortar joint, as stone allows.
          2.Tool joints when "thumb-print" hard with a round jointer slightly larger than the width of the joint.
          3.Trowel-point or concave tool exterior joints below grade.
          4.Flush cut joints to be finished with a soft brush only.
          5.Retempering or mortar is not permitted.
          6.Use non-corrosive stone shims as required to maintain uniform joint thickness.
          ** NOTE TO SPECIFIER ** Flashings, weeps and wall penetrations require special attention on drawing details. Located and detail properly.
 
          G.Flashing:
          1.Clean surface of masonry smooth and remove any projections, which could damage flashings.
          2.Place flashing on a bed of mortar.
          3.Cover flashing with mortar.
          4.Provide weep vents at head joints placed every 16 inches (406 mm) along the first course immediately above flashing or as recommended by weep vent manufacturer.
          5.Use a non-corrosive, fluid conducting polymer mesh such as "Mortar Net", "Control Cavity", "CavClear" or equal to keep the air space behind the installed veneer stone, clear of mortar and mortar droppings.
          ** NOTE TO SPECIFIER ** Verify control and expansion joints are correctly indicated and detailed on Drawings. Control joints shall be designed in accordance with National Concrete masonry Association TEK 10-2B for control joint design and locations.
 
          H.Control and Expansion Joints: Keep joints open and free of debris. Coordinate control joint in accordance with Section 07900 for sealant performance.
 
          I.Sealant Recesses: Provide open joint 3/4 inch (19 mm) deep and 1/4 inch (6 mm) wide, where masonry meets doors, windows and other exterior openings. Coordinate sealant joints in accordance with Section 07900 for sealant performance.
 
          J.Cutting And Fitting: Cut and fit for chases, pipes, conduit, sleeves, grounds, and other penetrations and adjacent materials
 
          3.4FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** Include for testing of mortar and grout when assurance of mix quality is critical to the project..
 
          A.Test mortar and grout in accordance with Section 01110.
 
          B.Testing of Mortar Mix: In accordance with ASTM C780, Annex A4, for mortar aggregate ratio and ASTM C 780, Annex A5, for mortar water content.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Cover the top of unfinished stone masonry work to protect it from the weather.
 
          C.Extend cover a minimum of 24 inches down both sides and hold securely in place.
 
          D.Prevent staining of stone from mortar, grout, sealants, and other sources. Immediately remove such materials from stone without damage to the stonework.
 
          E.Protect base of walls from rain-splashed mud and mortar splatter by means of coverings spread on ground and over wall surface.
 
          F.Protect sills, ledges and projections from droppings of mortar and sealants.
 
          G.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6CLEANING
 
          A.Clean exposed faces to remove dirt and stains which may be on units after erection and completion of joint treatments.
 
          B.Wash and rinse in accordance with stone panel manufacturer's instruction.
 
          C.Do not use cleaning materials or processes which could change the character of the exposed finishes.
          ** NOTE TO SPECIFIER ** Use the following article if a schedule is required to locate different types and sizes of stone materials and their locations for the project. Coordinate the schedule designations with the Drawings.
 
          3.7SCHEDULES
 
         
END OF SECTION