| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Toll Free Tel: (800) 851-5181 | ||||||||||||||||||||||||||||||||||||||||||||||||||
E-mail: info@keeklamp.com. | ||||||||||||||||||||||||||||||||||||||||||||||||||
. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clamping system for connecting structural steel members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fastening device for open steel flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fastening device for solid steel flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Expansion anchor for structural tube and steelwork cavities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05120 - Structural Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05500 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 05530 - Gratings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 05540 - Floor Plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 05720 - Ornamental Handrails and Railings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Society of Testing and Materials (ASTM) A153 - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American Society of Testing and Materials (ASTM) A123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Society of Testing and Materials (ASTM) A366 - Standard Specification for Alloy Steel Forgings for Pressure and High-Temperature Parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | American Society of Testing and Materials (ASTM) A536 - Standard Specification for Ductile Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | British Standards (BS). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | German Standards (Din). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | International Standards Organization (ISO). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural loading properties and safe loading values. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods and tightening requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Samples: For each product specified, two samples in sizes required for construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Materials to be delivered to the job site in good condition and adequately protected against damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field Measurements: Where fasteners are indicated to fit to other construction, check actual dimensions of other construction by accurate field measurements before fabrication; show recorded measurements on final shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Kee Safety, Inc., which is located at: 100 Stradtman St. ; Buffalo, NY 14206; Toll Free Tel: 800-851-5181; Tel: 716-896-4949; Fax: 716-896-5696; Email: request info; Web: www.keeklamp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | BEAM CLAMP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: The BeamClamp as manufactured by Kee Safety, Inc.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Products shall be designed and sized to secure structural steel members together with no requirement for on-site drilling or welding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer shall provide engineering service and technical assistance for a comprehensive design for the project application. Connection and joint design shall be completed by a registered structural engineer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: High Strength Ductile Iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Hot Did Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As required or indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade 8.8 nut, bolt and washer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Top Set of BeamClamp Fixings Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | BA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | BB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | BE1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | BE2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | BK1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | BT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | BW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Packing Pieces Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | BH1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | BF1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | BG1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | BF2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | BG2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Location plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bottom Set Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | BA. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | BB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | BE1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | BE2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | BK1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | BT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | BW. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GRATING CLIP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: The Grating Clip as manufactured by Kee Safety, Inc.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Mild Steel Strip to ASTM A 366. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Spun Galvanized to ASTM A 153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FLOOR PLATE CLIP | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: The Floorfix as manufactured by Kee Safety, Inc.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/8 inch (3 mm) minimum floor plate: FLOORFIXM08. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3/16 inch (5 mm) minimum floor plate: FLOORFIXM10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/4 inch (6 mm) minimum floor plate: FLOORFIXM12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: SG Iron to ASTM A536: Grade 65-45-12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Hot Dip Galvanized to ASTM A 123/A 123M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | EXPANSION BOLT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: The BoxBolt as manufactured by Kee Safety, Inc.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: As required. Do not exceed Safe Working Load and minimum bolt and edge spacing. Refer to drawings for connection with primary force in shear for bolt size and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material/Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Body / Shoulder & Wedge manufactured from mild steel to BS 311 Type 9/0 or 9/1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Core Bolt manufactured from high tensile steel to BS 3682 or Din 933. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish: Bright Zinc Plate or Hot Did Galvanize. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material/Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Body / Shoulder & Wedge manufactured from stainless steel, Grade A4 to Din ISO 3506, property class 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Core Bolt manufactured from stainless steel to Din 933. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Application: Provide fittings by bolt manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Threaded rod. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Threaded eyebolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spacers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until materials to be fastened have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If material preparation is the responsibility of another installer, notify Architect of unsatisfactory conditions before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that components are of the correct quantity, types, finishes, and sizes specified for Work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturers instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure manufacturers recommended torque value is adhered to for fastening devices. | |||||||||||||||||||||||||||||||||||||||||||||||||