| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Latchways PLC with North American offices, located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Devizes, Wiltshire UK SN10 2JP Tel: 011 44 1380 732700 Fax: 011 44 1380 732701 Email: info@latchways.com Web Site: www.latchways.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
This specification includes the Constant Force fall protection system and the freestanding ManSafe Guardrail system that provides a comprehensive protection solution for worker safety at height. The Constant Force fall protection system is suitable for sloped roofs and with all roof surfaces. The ManSafe Guardrail system is quick and easy to install and can be used on virtually any flat roof surface. Importantly, the system's ergonomic counterbalances hold the Guardrail firmly in place without any damage to the integrity of the roof surface itself. Aesthetics and installation flexibility are crucial factors in the rooftop safety system design. The use of high quality materials gives the assurance of strength while also establishing a visual subtlety that won't conflict with the appearance of the building on they are used. Similarly, the wide range of available components enables the system layout to be configured to ideally suit the collective protection need. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fall protection system for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Roof Fall Protection System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Industrial Safety | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Construction Safety | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Freestanding guardrail system for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Roof Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Guarded Roof Walkways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Industrial Safety | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Construction Safety | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Public Safety | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07400 - Metal Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07430 - Composite Roof Panels | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07510 - Built-Up Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07530 - Electrometric Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07700 - Roof Specialties and Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI Z359.1 - Safety Requirements for Personal Fall Arrest Systems, Subsystems and Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 29 CFR 1926 - Safety and Health Regulations for Construction, Subpart M-Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 29 CFR 1910.23 - Occupational Health and Safety Standards for General Industry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | CSA Z259.2.1 - Fall Arrestors, Vertical Lifelines and Rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | CSA Z259.16 - Design of Active Fall Protection Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fall Protection System: Fall Protection Systems shall allow user(s) to walk uninterrupted the entire length of the system with secure anchorage to arrest a fall. Provide system compete with all components for a fully operational system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: Comply with requirements of applicable local, state, and federal requirements including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | OSHA: 29 CFR 1926 - Safety and Health Regulations for Construction, Subpart M-Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | CSA Z259.2.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Structural performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design system for ____ simultaneous users. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide system designed as an integral energy absorber that limits loads at each anchorage to 2,248 lbs (10 kN) in the event of a fall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide load limiting in-line shock absorber to maximum 2300 pounds for multi-span or single span systems. Shock absorber shall visually display deployment in the event a load such as a fall has occurred on the system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Design connection to the existing structure to support a load on the system of 2 times the maximum design load without failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Freestanding Guardrail System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: Comply with requirements of applicable local, state, and federal requirements including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | OSHA: 29 CFR 1926 - Safety and Health Regulations for Construction, Subpart M-Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | OSHA: 29 CFR 1910.23 - Occupational Health and Safety Standards for General Industry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ANSI Z359.1 - Safety Requirements for Personal Fall Arrest Systems, Subsystems and Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | CSA Z259.2.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | CSA Z259.16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Structural performance of top rails and supports: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of withstanding a concentrated load of 200 pounds (90.6 kg), applied to the top rail at any point and in any direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Capable of withstanding a uniform load of 50 pounds per linear foot (74.3 kg/m) applied to the top rail horizontally with a simultaneous load of 100 pounds per linear foot (148.6 kg/m) applied vertically downward. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design need not provide for both concentrated and uniform loads to be applied concurrently. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Structural performance of railing infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of withstanding a horizontal concentrated load of 200 pounds (90.6 kg), applied to one foot square (.093 sm) area at any point on the infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Infill includes intermediate rails, posts and other elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design need not provide for infill loads to be applied concurrently with top rail loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Plans and details of entire fall protection layout, showing member sizes and part identification, fasteners, anchors, fittings and evidence of compliance with structural performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Include system layout, design analysis, and calculations prepared and sealed by a Registered Professional Engineer licensed in the State where the project is located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide manufacturer's certifications that the ultimate strength of the fall protection system is equal to or greater than those specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Operation and Maintenance Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Include parts catalog with complete list of equipment replacement parts; identify each entry with equipment description and identifying part numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include technical information for servicing equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Include legible as-built schematic of installed system. Include manufacturer's serial number, name and part number of each individual component used in the systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Include detailed operating procedures indicating proper use of equipment for safe operation of the system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design Requirements: Design rooftop safety system in accordance with the local codes and regulations including OSHA. Design shall sealed by a professional engineer registered in the state where the project is located and who is employed by a firm that has designed at least five projects of similar construction and scope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer Qualifications: Manufacturer ISO Certification: ISO Certification certifying manufacturer's quality management system is currently registered to ISO 9001 quality standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installer Qualifications: Specializing in the Work of this section and trained and certified by the fall protection system manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum one week prior to commencing work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Require attendance of persons directly involved with Work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Review schedule of installation, installation procedures and conditions, and coordination with related Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | FIELD MEASUREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify field measurements prior to fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | MAINTENANCE SERVICE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish service and maintenance for fall protection system and components for a period of one year from Date of Substantial Completion with an option for extending maintenance service on an annual basis thereafter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Latchways PLC, which is located at: ; , ; Email: request info; Web: www.latchways.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | FALL PROTECTION SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Components: All system connectors, cables and bolts stainless steel conforming to ASTM A 666, Type 316. Fabricated supports required for additional support shall be carbon steel with a corrosion resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Posts: Provide complete with required components including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | End Anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Variable anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Intermediate Anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Corner anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | End anchors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tension Indicator: Provide system with a tension indicator that will allow the user to physically inspect that the correct cable tension is achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cable: Stranded marine grade stainless steel cable with a minimum breaking strength of 8,500 pounds and sized for system design complete with swaged ends and clevises and turnbuckle assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Corner Brackets: Provide one piece 90 degree brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Variable cable bracket: Provide variable cable brackets for cable turns of 0 to 80 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | D-Ring and Hanger: Provide as required for intermediate cable support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Material Control: Identify all system components with individual serial numbers, permanently stamped or engraved, identifying the component and this specific project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Post Base Plate Connectors: Provide complete with required components for weatherproof mounting to the following surfaces: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standing Seam Roof Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Composite Ribbed Roofing Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Metal Roofing Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Insulated Roof Deck Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Concrete Deck Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Timber Deck Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Accessories: Provide accessories for workers fall harness as required for each designed user. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deceleration Device: Appropriate length lanyards that meet or exceed applicable standards of ANSI Z 359.1 and OSHA 1926.104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Harnesses: Full body harnesses with single back D-ring that meet or exceed applicable standards of ANSI Z 359.1 and OSHA 1926.104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GUARDRAIL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Railing Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Posts/Upstands: 1-5/8 inch (42 mm) O.D. by 0.128 inch (3.25 mm) wall HREW tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Height: 45.31 inches (1151 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rails: 1-5/8 inch (42 mm) O.D. by 0.128 inch (3.25 mm) wall HREW tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Length between posts: 3 feet 3-3/6 inches (1000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Nominal Length between posts: 6 feet 6-3/4 inches (2000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Nominal Height: 46 inches (1168 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Intermediate/Mid Rails: 7/8 inch (20 mm) O.D. by 0.75 inch (2.0 mm) wall HREW tubing. Provided with threaded ends and connected to posts at 15.33 inches (384 mm) and 30.66 inches (767 mm) below top rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Length: 12 feet 3-5/8 inches (3750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Counterbalance Legs: 1-5/8 inch (42 mm) O.D. by 0.128 inch (3.25 mm) wall HREW tubing. Provided with threaded ends and connected to base of posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Nominal Length: 47-1/4 inches (1200 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Hot dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Hot dipped galvanized and epoxy powder coated safety yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Hot dipped galvanized and epoxy powder coated color as selected from manufacturers standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Couplings. Cast fittings with allen key locking connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top rail coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mid rail coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Top rail 90 degree coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mid rail 90 degree coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Top tee coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Standard top tee coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Top rail wall tie/bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Intermediate/Mid rail wall tie/bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Top rail swivel coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Mid rail swivel coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | End caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Hot dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Hot dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Finish: Hot dipped galvanized and epoxy powder coated safety yellow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Finish: Hot dipped galvanized and epoxy powder coated color as selected from manufacturers standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Base Plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Counter balance weights: Concrete segmented sections with mechanical connector inserts. Provide with non-skid adhesive pads adhered to the bottom of weights to resist slippage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabricate all components prior to delivery so that only limited assembly and drilling is required on site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System components shall be of same material unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Exposed work shall be true to line and level with accurate angles, surfaces and with straight square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coordinate anchorage system with supporting structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fabricate anchoring devices as recommended by the manufacturer to provide adequate support for intended use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fabricate Joints in a manner to discourage water accumulation. Provide weep holes to drain any water, which could accumulate in the exposed joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that Guardrail system is a minimum of 1 foot 6 inches 0.5 m from any edge and that there is an parapet or vertical barrier present at the edge of the roof if the system is less than 20 feet (6 m) in length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that roof surface is suitable for intended purpose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Before installation, inspect all parts to insure no damaged parts are used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Constant Force posts must be secured to roof surface with waterproof mechanical connectors as approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Railing must be secured to all other components and to base with mechanical connectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install equipment with no irregularities or projections capable of inflicting personal injury. Finished surfaces and edges of all accessible parts must be regular and smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Isolate dissimilar materials as required to prevent electrolytic corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | After installation, check system for signs of corrosion, wear, deformation and other defects to all system components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | MANUFACTURER'S FIELD SERVICES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Testing and certification shall be provided under supervision of the fall protection manufacturer or original installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine system components bi-monthly. Clean, inspect and adjust and recertify the equipment and overall system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Repair or replace parts whenever required. Use parts produced by manufacturer of original equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide emergency call back service at all hours for this maintenance period. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Perform maintenance work using competent and qualified personnel under supervision of the fall protection manufacturer or original installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | OPERATOR TRAINING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide a minimum of 4 hours of operator training after system has been installed and tested. Training is to be for the users of the system conducted at the installation site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||