Download SECTION 05520 HANDRAILS AND RAILINGS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 05520
HANDRAILS AND RAILINGS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Safety Rail Company, LLC; OSHA compliant fall protection systems products.
This section is based on the products of SAFETY RAIL COMPANY, which is located at:
4244 Shoreline Dr.
Spring Park, MN 55384
Toll Free: 888-434-2720
Fax: 888-471-4931
www.safetyrailcompany.com
Send Email: jim.sidla@safetyrailcompany.com
[click HYPERLINK "C:\\\.Outlook.docx"Here] for additional information
Safety Rail Company makes OSHA compliant fall protection systems that are durable and innovative but still affordable. With years of industry experience, our products are engineered first and foremost to SAVE LIVES. Beyond the primary goal of safety, we take our products a step further making them easier to assemble, configure, use and store.
Our team of safety experts takes pride in our 100 percent American Made fall protection systems and the personal service we provide to our customers. We are firmly committed to providing:
Dedicated one-on-one service
Free in depth consultations to ensure you have the exact system you need
Free, fast 3-D Cad modeling of your system
Ongoing partnerships that you can depend on for years to come
Call us today to discuss your fall protection needs or please visit us at our 50,000 sq ft (4645 sq m) manufacturing facility in the Minneapolis area. We look forward to hearing from you!!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Non-penetrating railing system for roof edge fall protection.
B.
Permanent guard rails.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07400 - Membrane Roofing: Coordination of roof edge protection installation.
B.
Section 07410 - Metal Roof and Wall Panels.
C.
Section 07411 - Membrane Roof Panels: Coordination of roof edge protection installations.
D.
Section 07610 - Sheet Metal Roofing.
E.
Section 05500 - Metal Fabrications: Associated metal supports.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American National Standards Institute (ANSI): ANSI A14.3 - American National Standards for Ladders - Fixed - Safety Requirements.
B.
American Welding Society: AWS D1.1 - Structural Welding Code - Steel.
C.
American Welding Society: AWS D1.3 - Structural Welding Code - Sheet Steel.
D.
British Standard BS 970 - Specification for wrought steels for mechanical and allied engineering purposes. General inspection and testing procedures and specific requirements for carbon, carbon manganese, alloy and stainless steels.
E.
British Standard BS EN 1562 - Founding. Malleable Cast Irons.
F.
California Occupational Safety & Health Administration (CAL OSHA): 1620 - Design of Temporary Railing.
G.
California Occupational Safety & Health Administration (CAL OSHA): 1621 - Railings and Toe Boards.
H.
California Occupational Safety & Health Administration (CAL OSHA): 3211 - Wall Openings.
I.
California Occupational Safety & Health Administration (CAL OSHA): 3212 - Floor Openings, Floor Holes and Roofs.
J.
California Occupational Safety & Health Administration (CAL OSHA): 3213 - Service Pits and Yard Surface Openings.
K.
California Occupational Safety & Health Administration (CAL OSHA): 3214 - Stair Rails and Handrails.
L.
Occupational Safety and Health Administration (OSHA): 29 CFR 1910.28 Duty to Have Fall Protection and Falling Object Protection.
M.
Occupational Safety and Health Administration (OSHA): 29 CFR 1910.29. Walking-Working Surfaces.
N.
Occupational Safety and Health Administration (OSHA): 29 CFR 1910.23 Fixed Ladders.
O.
Occupational Safety and Health Administration (OSHA): 29 CFR 1926.500 - Scope, Application, and Definitions Applicable to this Subpart.
P.
Occupational Safety and Health Administration (OSHA): 29 CFR 1926.501 - Duty to Have Fall Protection.
Q.
Occupational Safety and Health Administration (OSHA): 29 CFR 1926.502 - Fall Protection Systems Criteria and Practices.
R.
Occupational Safety and Health Administration (OSHA): 29 CFR 1926.503 - Training Requirements.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Drawings showing plans, elevations, sections and details of components. Show member sizes and part identification, fasteners, anchors, fittings and evidence of compliance with structural performance requirements.
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Manufacturer's Certificates:
1.
Certify that Railings and Base Castings are made in USA. Provide steel mill and foundry certificates for verification prior to shipment.
2.
Manufacturer must be American Welding Society Welding Certified for Welding Standards AWS D1.1 and AWS D1.3. Third party qualification documentation required prior to shipment.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to the job site in good condition and adequately protected against damage as handrails are a finished product.
B.
Inspect rail sections for damage before signing the receipt from the trucking company. Truck driver must note damaged goods on the bill of lading if damaged product is found.
C.
Store products in manufacturer's unopened packaging until ready for installation.
D.
Products to be palletized and labeled by roof level or designated drop zone.
1.6
PROJECT CONDITIONS
A.
Field Measurements: Where handrails and railings are indicated to fit to other construction, check actual dimensions of other construction by accurate field measurements before fabrication.
1.7
WARRANTY
A.
Warranty: Provide manufacturer's limited two year warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Safety Rail Company, which is located at: 4244 Shoreline Dr.; Spring Park, MN 55384; Toll Free Tel: 888-434-2720; Fax: 888-471-4931 ; Email: request info (sales@safetyrailcompany.com); Web: www.safetyrailcompany.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article it not required.
 
2.2
NON-PENETRATING RAILING SYSTEM
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Roof Edge Protection: Provide Safety Rail Company freestanding pedestrian egress barrier system on roof, including pipe railings, uprights, bases, accessories and fittings.
1.
Product: SRC360 Mobile Safety Rail System.
a.
System top and mid rail provided in accordance with OSHA Standards - 29 CFR 1910.29 (b)(1-14).
b.
Structural Load: 200 lb (90.7 kg), minimum, in any direction to all components in accordance with OSHA Regulation 29 CFR 1926.502.
2.
Height: 42 inches (1067 mm), minimum.
3.
Railings: 1-5/8 inch (41 mm) O.D. hot rolled pickled electric weld tubing, free of sharp edges and snag points.
4.
Mounting Bases: 104 lbs (47.2 kg) Class 30 gray iron material cast with four receiver posts. Provide rubber pads on bottom of bases.
5.
Receiver Posts: Provided with a positive locking system into receiver holes that allow rails to be mounted in any direction. Receiver posts shall have drain holes.
6.
Accessories:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
a.
Toe Board Brackets.
b.
Finishing Rail: D-shaped railing extension for ladder landings, length of rail section and D-loop as indicated on the Drawings and as required.
7.
Securing Pins: 1010 carbon steel, zinc plated and yellow chromate dipped. Pins shall consist of collared pin and latch that connects to lynch pin.
8.
Accessories:
a.
Roof Pads: Provide EPDM Roof Pad under each base to protect roof membrane.
b.
Base Mover: Provide Base Mover, Part No. 400062 two-wheeled steel cart to transport one base unit.
9.
Finish: Steel surfaces.
 
** NOTE TO SPECIFIER ** Select the finish and color required from the following paragraphs. Delete those not required.
 
a.
Hot Dip Zinc Galvanized.
b.
Factory finished powder coat paint.
c.
Hot Dip Zinc Galvanized and Factory finished powder coat paint.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
d.
Color: None.
e.
Color: Safety Yellow.
f.
Color: ______.
g.
Color: Specified by Architect.
 
** NOTE TO SPECIFIER ** Delete Paragraph when not required.
 
B.
Roof Edge Protection: Provide Safety Rail Company freestanding pedestrian egress barrier system on roof, including pipe railings, uprights, bases, accessories and fittings.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
1.
Product: ACCU-FIT Architectural Series Mobile Guard Rail System.
a.
System top and mid rail provided in accordance with OSHA Standards - 29 CFR 1910.29 (b)(1-14).
b.
Structural Load: 200 lb (90.7 kg), minimum, in any direction to all components in accordance with OSHA Regulation 29 CFR 1926.502.
2.
Product: ACCU-FIT Designer Series Mobile Guard Rail System.
a.
System top and mid rail provided in accordance with OSHA Standards - 29 CFR 1910.29 (b)(1-14).
b.
Structural Load: 200 lb (90.7 kg), minimum, in any direction to all components in accordance with OSHA Regulation 29 CFR 1926.502.
3.
Product: ACCU-FIT Traditional Series Mobile Guard Rail System.
a.
System top and mid rail provided in accordance with OSHA Standards - 29 CFR 1910.29 (b)(1-14).
b.
Structural Load: 200 lb (90.7 kg), minimum, in any direction to all components in accordance with OSHA Regulation 29 CFR 1926.502.
4.
Height: 42 inches (1067 mm), minimum.
5.
Horizontal Railings: NPS 1-1/4 (DN 32) schedule 40 galvanized steel pipe 21 ft (6.4 m) lengths.
6.
Freestanding Mobile Base Plate: 104 lbs (47.2 kg) Class 30 gray iron material cast with multiple post receivers. Provide rubber pads on bottom of bases. Receiver posts shall have drain holes.
a.
Membrane roofing.
7.
Mechanically Fastened Base Plate: Galvanized base plates with appropriate fastening interface to mechanically attach to metal roof panels.
a.
Standing seam metal roof, non-penetrating
b.
R-Panel metal roof, mechanical penetration
c.
Corrugated metal roof, mechanical penetration
8.
Receiver Stanchion Posts: NPS 1-1/4 (DN 32) schedule 40 galvanized steel pipe provided with construction pipe fittings to support horizontal railing pipes. Receiver posts shall have drain holes.
a.
Architectural Series (curved).
b.
Designer Series (curved).
c.
Traditional Series (straight).
 
** NOTE TO SPECIFIER ** Delete accessory if not required.
 
d.
Base Mover Accessory: Provide Base Mover, Part No. 400062 two-wheeled steel cart to transport one base unit.
9.
Finish: Steel surfaces.
 
** NOTE TO SPECIFIER ** Select the finish and color required from the following paragraphs. Delete those not required.
 
a.
Hot Dip Zinc Galvanized.
b.
Factory finished powder coat paint.
c.
Hot Dip Zinc Galvanized and factory finished powder coat paint.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
d.
Color: None.
e.
Color: Safety Yellow.
f.
Color: ______.
g.
Color: Specified by Architect.
 
** NOTE TO SPECIFIER ** Delete article it not required.
 
2.3
PERMANENT GUARD RAILS
A.
Roof Edge Protection: Provide Safety Rail Company permanently attached pedestrian egress barrier system on roof, including pipe railings, bases, accessories and fittings.
 
** NOTE TO SPECIFIER ** Delete products not required.
 
1.
Product: Floor Mount Guardrail System.
2.
Product: Face Mount Guardrail System.
3.
Product: Flush Mount Guardrail System.
4.
System top and mid rail provided in accordance with OSHA Standards - 29 CFR 1910.29 (b)(1-14).
5.
Structural Load: 200 lb (90.7 kg), minimum, in any direction to all components in accordance with OSHA Regulation 29 CFR 1926.502.
6.
Tested and independently certified to be in accordance with OSHA fall protection for guardrail regulations, sections 29 CFR 1910.29, 29 CFR 1926.500, 29 CFR 1926.502 and 29 CFR 1926.503.
7.
Railings: 1-5/8 inch (41 mm) O.D. hot rolled pickled electric weld tubing, free of sharp edges and snag points.
a.
Railing to be removable from the bases by removing a retention pin.
b.
Railing to be permanently attached to bases and building structure.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
8.
Height: 42 inches (1067 mm), minimum.
9.
Height: 48 inches (1219 mm), minimum.
 
** NOTE TO SPECIFIER ** Delete lengths not required.
 
10.
Length: Available in 1 ft (305 m) increments from 2 to 10 ft (0.61 to 3.05 m) measures to the center of each leg post.
11.
Length (ft / m): ______.
12.
Length: As specified by Architect.
13.
Single Post Receivers: The first and last piece of a safety railing installation.
14.
Double Post Receiver: The intermediate receiver for in-line railing runs.
15.
Accessories:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
a.
Toe Boards.
b.
Safety Gates.
16.
Finish: Steel surfaces.
 
** NOTE TO SPECIFIER ** Select the finish and color required from the following paragraphs. Delete those not required.
 
a.
Hot Dip Zinc Galvanized.
b.
Factory finished powder coat paint.
c.
Hot Dip Zinc Galvanized and factory finished powder coat paint.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
d.
Color: None.
e.
Color: Safety Yellow.
f.
Color: ______.
g.
Color: Specified by Architect.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION