MasterFormat: 95
Download this Stair Nosings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Access Products Inc. Stair Nosings
 
         
SECTION 05550
 
         
STAIR NOSINGS
 
         
Copyright 2008 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Access Products Inc.; stair nosings. .This section is based on the products of Access Products Inc., which is located at:
241 Main St. Suite 100
Buffalo, NY 14203
Toll Free Tel: 888-679-4022
Tel: 716-474-2462
Email: request info
Web: www.us.ecoglo.com
[ Click Here ] for additional information.

Access Products serves the needs of municipalities and building and facility owners. We manufacture, distribute, and install durable building products that provide for the safe and efficient movement of people on sidewalks, stairways, and bridges. Our products improve the quality of transportation infrastructure for pedestrians and the disabled, and ensure the safe egress of large numbers of people from public facilities. For the transportation infrastructure market Access Products manufactures Access Tile Tactile Systems and the TripStop Articulating Sidewalk Joint. Access Tile is a tactile detectable warning surface that is designed to provide safe passage for pedestrians and the disabled on sidewalk curb ramps, pedestrian walkways, transit platforms and pedestrian bridges. Access Tile is compliant with the United States Americans with Disabilities Act (ADA) and international legislation for the improvement of disabled accessibility on public rights of way and transit systems. TripStop is an articulating sidewalk joint that eliminates trip hazards on concrete sidewalks due to sidewalk slab displacement from tree root invasion, soil movement or thermal expansion. TripStop enables governments to maintain safety compliance for sidewalks and pedestrian walkways to reduce the risk of trips and falls and the potential for personal injuries that might result. Access Products produces Ecoglo photoluminescent path finding systems for large-scale buildings including arenas, stadiums, performing arts centers, high-rise office buildings, condominiums, and large-scale industrial facilities. Ecoglo provides 'glow-in-the-dark' supplementary emergency lighting and exit path markings for exit stairways, handrails and aisles in public buildings and industrial facilities that meet the requirements of the 2007 Supplement to the International Building Code. Access Products strives to provide building products to global markets that not only enable a safer built environment but also meet the demand for environmental sensitivity. .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.High contrast step-edge products.
 
          B.Contrast strips.
 
          C.Handrail strips.
 
          D.Emergency egress signage.
 
          E.Seat and aisle markers.
 
          F.Thresholds.
 
          G.Guidance strips.
 
          1.2REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AS/NZS 4586 - Slip Resistance Classification of New Pedestrian Surface Materials.
 
          B.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
 
          C.ASTM B136 - Standard Test Method for Measurement of Stain Resistance of Anodic coatings on Aluminum.
 
          D.ASTM B137 - Test Method for Measurement of Coating Mass per Unit Area of Anodically Coated Aluminum.
 
          E.ASTM B244 - Test Methods for Measurement of Anodic Coatings on Aluminum and other Nonconductive Coatings on Nonmagnetic Basis Metals with Eddy-Current Instruments.
 
          F.ASTM D635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
 
          G.ASTM C1026 - Standard Test Method for Measuring the Resistance of Ceramic Tile to Freeze-Thaw Cycling.
 
          H.ASTM D1242 - Standard Test Methods for Resistance of Plastic Materials to Abrasion.
 
          I.ASTM D3648 - Standard Practices for the Measurement of Radioactivity.
 
          J.ASTM D4828 - Standard Test Methods for Practical Washability of Organic Coatings.
 
          K.ASTM E162 - Standard Test Method for Surface Flammability of Materials Using a Radiant Heat Energy Source.
 
          L.ASTM E2072 - Standard Specification for Photoluminescent (Phosphorescent) Safety Markings.
 
          M.ASTM E2073 - Standard Test Method for Photopic Luminance of Photoluminescent (Phosphorescent) Markings.
 
          N.ASTM F510 - Standard Test Method for Resistance to Abrasion of Resilient Floor Coverings Using an Abrader with a Grit Feed Method.
 
          O.ASTM G155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Nonmetallic Materials.
 
          P.Bombardier SMP 800-C - Toxic Gas Generation Test.
 
          Q.DIN 67510 Part 1 - Phosphorescent Pigments and Products: Measurement and identification by the manufacturer.
 
          R.FAA AC 23.2 Paragraph 4.b - Horizontal Burn Test.
 
          S.ICC/ANSI A117.1 - Accessible and Useable Buildings and Facilities.
 
          T.ICC/ICBO AC169 - Acceptance Criteria for Photoluminescent Egress System Illumination.
 
          U.ISO 17398:2004 Clause 7.11 - Safety Colours and Safety Signs-Classification, Performance and Durability of Safety Signs.
 
          V.JIS H8682-1 - Test methods for abrasion resistance of anodic oxide coatings on aluminum and aluminum alloys- Wheel wear test.
 
          W.New York City RS6-1 - Photoluminescent exit path marking.
 
          X.New York City MEA acceptance report MEA 246-05-M.
 
          Y.UL410 - Standard for Slip Resistance for Floor Surface Materials.
 
          Z.US Department of Justice 28 CFR Part 36, ADA Standards for Accessible Design.
 
          1.3SYSTEM DESCRIPTION
 
          A.Guidance strips and handrail strips manufactured to withstand long-term pedestrian traffic, to ensure step-edge contrast in all lighting conditions is sufficient for all users, including those people with vision loss, and/or to ensure sufficient definition of step-edges, handrail strips, and the floor perimeter in the event of failure of the installed electrical lighting.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's product specification information and recommendations for each product.
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Indicate fabrication details, surface profile, placement, installation materials and procedure.
 
          D.Samples: Submit selection for finish and color.
 
          E.Quality Assurance Submittals: Submit the following:
          1.Test Reports: Showing compliance with required standards, ordinances and codes.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Provide products and accessories as produced by a single manufacturer with a minimum of three years experience manufacturing detectable/tactile warning surfaces.
 
          B.Installer Qualifications: Engage an experienced installer certified in writing by manufacturer as qualified for the installation.
 
          C.Obtain proprietary high contrast step-edge products and Photoluminescent Pathfinding System products from a single manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          E.Building Codes: Installation shall comply with the requirements of all applicable local, state and national code jurisdictions.
 
          1.6DELIVERY, STORAGE & HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Field Measurements: Verify with field measurements prior to final preparation of cut list and manufacture.
 
          B.Environmental Requirements/Conditions: Refer to adhesive manufacturer's data sheet for environmental requirements. Refer to manufacturers installation instructions for preparation of site prior to installation.
 
          1.8WARRANTY
 
          A.Manufacturer's Warranty: Manufacturer warrants that material supplied will be free of manufacturing defects.
          1.Warranty Period: 3 Years commencing on Date of Substantial Completion. Warranty voided if required maintenance procedures are not followed.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Access Products Inc., which is located at: 241 Main St. Suite 100 ; Buffalo, NY 14203; Toll Free Tel: 888-679-4022; Tel: 716-474-2462; Email: request info; Web: www.us.ecoglo.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2PRODUCTS
 
          A.Ecoglo high contrast step-edge products and photoluminescent path finding products as manufactured by Access Products 1nc.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Stair Nosings:
          1.Construction:
          a.Insert: Extruded 6060 T5 aluminum, powder coated, with Silicon Carbide non-slip materials and photoluminescent pigment.
          b.Aluminum Extrusion: 6060 T526.
          c.Anodized Finish: 20 micron thickness.
          d.Replaceable Insert: Fixed into extrusion using modified acrylic adhesive tape.
          e.Powder Coating: Photoluminescent pigment embedded in thermoset polyester carriers which integrally bond active ingredients into powder coated aluminum following curing at 180 degree C (350 degree F).
          f.Photoluminescent Area: Recessed into protective channels.
          ** NOTE TO SPECIFIER ** Select model number from chart and delete types not required from text following. Some flat nosings can also be fitted over steps with an industrial or
commercial type carpet (with no underlay).
          Product Descrip. Dimensions Anti Slip Anodizing PL Color PL Width
          Color Color
          F4171Flat nosing33 mm x 68 mm (1.3" x 2.7")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          F4161Flat nosing33 mm x 68 mm (1.3" x 2.7")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          F4151Flat nosing33 mm x 68 mm (1.3" x 2.7")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          F4271Flat nosing33 mm x 68 mm (1.3" x 2.7")BlackBlackYellow/Green15.5 mm (0.6")
          F4261Flat nosing33 mm x 68 mm (1.3" x 2.7")GreyBlackYellow/Green15.5 mm (0.6")
          F4251Flat nosing33 mm x 68 mm (1.3" x 2.7")YellowBlackYellow/Green15.5 mm (0.6")
          F4170Flat nosing33 mm x 68 mm (1.3" x 2.7")BlackNatural/ClearNone
          F4160Flat nosing33 mm x 68 mm (1.3" x 2.7")GreyNatural/ClearNone
          F4150Flat nosing33 mm x 68 mm (1.3" x 2.7")YellowNatural/ClearNone
          F4270Flat nosing33 mm x 68 mm (1.3" x 2.7")BlackBlackNone
          F4260Flat nosing33 mm x 68 mm (1.3" x 2.7")GreyBlackNone
          F4250Flat nosing33 mm x 68 mm (1.3" x 2.7")YellowBlackNone
          F5101Flat nosing20 mm x 64.3 mm (0.8" x 2.6")NoneNatural/ClearYellow/Green15.5 mm (0.6")
          F5201Flat nosing20 mm x 64.3 mm (0.8" x 2.6")NoneblackYellow/Green15.5 mm (0.6")
          F6171Flat Nosing33.3 mm x 78 mm (1.3' x 3")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          F6161Flat Nosing33.3 mm x 78 mm (1.3' x 3")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          F6151Flat Nosing33.3 mm x 78 mm (1.3' x 3")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          F6271Flat Nosing33.3 mm x 78 mm (1.3' x 3")BlackBlackYellow/Green15.5 mm (0.6")
          F6261Flat Nosing33.3 mm x 78 mm (1.3' x 3")GreyBlackYellow/Green15.5 mm (0.6")
          F6251Flat Nosing33.3 mm x 78 mm (1.3' x 3")YellowBlackYellow/Green15.5 mm (0.6")
          F6170Flat Nosing33.3 mm x 78 mm (1.3' x 3")BlackNatural/ClearNone
          F6160Flat Nosing33.3 mm x 78 mm (1.3' x 3")GreyNatural/ClearNone
          F6150Flat Nosing33.3 mm x 78 mm (1.3' x 3")YellowNatural/ClearNone
          F6270Flat Nosing33.3 mm x 78 mm (1.3' x 3")BlackBlackNone
          F6260Flat Nosing33.3 mm x 78 mm (1.3' x 3")GreyBlackNone
          F6250Flat Nosing33.3 mm x 78 mm (1.3' x 3")YellowBlackNone
          F7171Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          F7161Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          F7151Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          F7271Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackBlackYellow/Green15.5 mm (0.6")
          F7261Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyBlackYellow/Green15.5 mm (0.6")
          F7251Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowBlackYellow/Green15.5 mm (0.6")
          F7170Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackNatural/ClearNone
          F7160Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyNatural/ClearNone
          F7150Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowNatural/ClearNone
          F7270Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackBlackNone
          F7260Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyBlackNone
          F7250Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowBlackNone
          FA7171Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackNatural/ClearYellow/Green25.4 mm (1")
          FA7161Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyNatural/ClearYellow/Green25.4 mm (1")
          FA7151Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowNatural/ClearYellow/Green25.4 mm (1")
          FA7271Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackBlackYellow/Green25.4 mm (1")
          FA7261Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyBlackYellow/Green25.4 mm (1")
          FA7251Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowBlackYellow/Green25.4 mm (1")
          FA7170Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackNatural/ClearNone
          FA7160Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyNatural/ClearNone
          FA7150Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowNatural/ClearNone
          FA7270Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")BlackBlackNone
          FA7260Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")GreyBlackNone
          FA7250Flat Nosing15 mm x 65.4 mm (0.6" x 2.6")YellowBlackNone
          F8171Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          F8161Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          F8151Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          F8271Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackBlackYellow/Green15.5 mm (0.6")
          F8261Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyBlackYellow/Green15.5 mm (0.6")
          F8251Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowBlackYellow/Green15.5 mm (0.6")
          F8170Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackNatural/ClearNone
          F8160Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyNatural/ClearNone
          F8150Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowNatural/ClearNone
          F8270Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackBlackNone
          F8260Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyBlackNone
          F8250Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowBlackNone
          FA8171Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackNatural/ClearYellow/Green25.4 mm (1")
          FA8161Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyNatural/ClearYellow/Green25.4 mm (1")
          FA8151Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowNatural/ClearYellow/Green25.4 mm (1")
          FA8271Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackBlackYellow/Green25.4 mm (1")
          FA8261Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyBlackYellow/Green25.4 mm (1")
          FA8251Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowBlackYellow/Green25.4 mm (1")
          FA8170Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackNatural/ClearNone
          FA8160Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyNatural/ClearNone
          FA8150Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowNatural/ClearNone
          FA8270Flat Nosing25.4 mm x 76.2 mm (1" x 3")BlackBlackNone
          FA8260Flat Nosing25.4 mm x 76.2 mm (1" x 3")GreyBlackNone
          FA8250Flat Nosing25.4 mm x 76.2 mm (1" x 3")YellowBlackNone
          C4171Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          C4161Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          C4151Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          C4271Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")BlackBlackYellow/Green15.5 mm (0.6")
          C4261Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")GreyBlackYellow/Green15.5 mm (0.6")
          C4251Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")YellowBlackYellow/Green15.5 mm (0.6")
          C4170Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")BlackNatural/ClearNone
          C4160Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")GreyNatural/ClearNone
          C4150Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")YellowNatural/ClearNone
          C4270Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")BlackBlackNone
          C4260Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")GreyBlackNone
          C4250Carpet Nosing33.3 mm X 37.3 mm (1.3" x 2.7")YellowBlackNone
          C5171Carpet Nosing20 mm x 66 mm (0.8" x 2.6")BlackNatural/ClearYellow/Green15.5 mm (0.6")
          C5161Carpet Nosing20 mm x 66 mm (0.8" x 2.6")GreyNatural/ClearYellow/Green15.5 mm (0.6")
          C5151Carpet Nosing20 mm x 66 mm (0.8" x 2.6")YellowNatural/ClearYellow/Green15.5 mm (0.6")
          C5271Carpet Nosing20 mm x 66 mm (0.8" x 2.6")BlackBlackYellow/Green15.5 mm (0.6")
          C5261Carpet Nosing20 mm x 66 mm (0.8" x 2.6")GreyBlackYellow/Green15.5 mm (0.6")
          C5251Carpet Nosing20 mm x 66 mm (0.8" x 2.6")YellowBlackYellow/Green15.5 mm (0.6")
          C5170Carpet Nosing20 mm x 66 mm (0.8" x 2.6")BlackNatural/ClearNone
          C5160Carpet Nosing20 mm x 66 mm (0.8" x 2.6")GreyNatural/ClearNone
          C5150Carpet Nosing20 mm x 66 mm (0.8" x 2.6")YellowNatural/ClearNone
          C5270Carpet Nosing20 mm x 66 mm (0.8" x 2.6")BlackBlackNone
          C5260Carpet Nosing20 mm x 66 mm (0.8" x 2.6")GreyBlackNone
          C5250Carpet Nosing20 mm x 66 mm (0.8" x 2.6")YellowBlackNone
          2.Flat Stair Nosings:
          a.Ecoglo Model No.: F4171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          3.Flat Stair Nosings:
          a.Ecoglo Model No.: F4161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          4.Flat Stair Nosings:
          a.Ecoglo Model No.: F4151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          5.Flat Stair Nosings:
          a.Ecoglo Model No.: F4271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          6.Flat Stair Nosings:
          a.Ecoglo Model No.: F4261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          7.Flat Stair Nosings:
          a.Ecoglo Model No.: F4251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          8.Flat Stair Nosings:
          a.Ecoglo Model No.: F4170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          9.Flat Stair Nosings:
          a.Ecoglo Model No.: F4160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          10.Flat Stair Nosings:
          a.Ecoglo Model No.: F4150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          11.Flat Stair Nosings:
          a.Ecoglo Model No.: F4270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          12.Flat Stair Nosings:
          a.Ecoglo Model No.: F4260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          13.Flat Stair Nosings:
          a.Ecoglo Model No.: F4250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33 mm x 68 mm (1.3 inches x 2.7 inches).
          14.Flat Stair Nosings:
          a.Ecoglo Model No.: F5101.
          b.Color of Anodizing: Natural/clear.
          c.Anti-Slip Area: None.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Height x Width: 20 mm x 64.3 mm (0.8 inches x 2.6 inches).
          15.Flat Stair Nosings:
          a.Ecoglo Model No.: F5201.
          b.Color of Anodizing: Black.
          c.Anti-Slip Area: None.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Height x Width: 20 mm x 64.3 mm (0.8 inches x 2.6 inches).
          16.Flat Stair Nosings:
          a.Ecoglo Model No.: F6171.
          b.Color of Anodizing: Natural/clear.
          c.Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          17.Flat Stair Nosings:
          a.Ecoglo Model No.: F6161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          18.Flat Stair Nosings:
          a.Ecoglo Model No.: F6151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          19.Flat Stair Nosings:
          a.Ecoglo Model No.: F6271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          20.Flat Stair Nosings:
          a.Ecoglo Model No.: F6261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          21.Flat Stair Nosings:
          a.Ecoglo Model No.: F6251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          22.Flat Stair Nosings:
          a.Ecoglo Model No.: F6170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          23.Flat Stair Nosings:
          a.Ecoglo Model No.: F6160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          24.Flat Stair Nosings:
          a.Ecoglo Model No.: F6150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          25.Flat Stair Nosings:
          a.Ecoglo Model No.: F6270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          26.Flat Stair Nosings:
          a.Ecoglo Model No.: F6260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          27.Flat Stair Nosings:
          a.Ecoglo Model No.: F6250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33.3 mm x 78 mm (1.3 inches x 3 inches).
          28.Flat Stair Nosings:
          a.Ecoglo Model No.: F7171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          29.Flat Stair Nosings:
          a.Ecoglo Model No.: F7161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          30.Flat Stair Nosings:
          a.Ecoglo Model No.: F7151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          31.Flat Stair Nosings:
          a.Ecoglo Model No.: F7271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          32.Flat Stair Nosings:
          a.Ecoglo Model No.: F7261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          33.Flat Stair Nosings:
          a.Ecoglo Model No.: F7251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          34.Flat Stair Nosings:
          a.Ecoglo Model No.: F7170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          35.Flat Stair Nosings:
          a.Ecoglo Model No.: F7160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent are: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          36.Flat Stair Nosings:
          a.Ecoglo Model No.: F7150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          37.Flat Stair Nosings:
          a.Ecoglo Model No.: F7270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          38.Flat Stair Nosings:
          a.Ecoglo Model No.: F7260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          39.Flat Stair Nosings:
          a.Ecoglo Model No.: F7250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          40.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          41.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Gray.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          42.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          43.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          44.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          45.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          46.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          47.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          48.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          49.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          50.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          51.Flat Stair Nosings:
          a.Ecoglo Model No.: FA7250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 15 mm x 65.4 mm (0.6 inches x 2.6 inches).
          52.Flat Stair Nosings:
          a.Ecoglo Model No.: F8171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          53.Flat Stair Nosings:
          a.Ecoglo Model No.: F8161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          54.Flat Stair Nosings:
          a.Ecoglo Model No.: F8151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          55.Flat Stair Nosings:
          a.Ecoglo Model No.: F8271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          56.Flat Stair Nosings:
          a.Ecoglo Model No.: F8261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          57.Flat Stair Nosings:
          a.Ecoglo Model No.: F8251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          58.Flat Stair Nosings:
          a.Ecoglo Model No.: F8170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          59.Flat Stair Nosings:
          a.Ecoglo Model No.: F8160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          60.Flat Stair Nosings:
          a.Ecoglo Model No.: F8150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          61.Flat Stair Nosings:
          a.Ecoglo Model No.: F8270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: None.
          d.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          62.Flat Stair Nosings:
          a.Ecoglo Model No.: F8260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: None.
          d.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          63.Flat Stair Nosings:
          a.Ecoglo Model No.: F8250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          64.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          65.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          66.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          67.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          68.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          69.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 25.4 mm (1 inch).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          70.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          71.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          72.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          73.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          74.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          75.Flat Stair Nosings:
          a.Ecoglo Model No.: FA8250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 25.4 mm x 76.2 mm (1 inch x 3 inches).
          76.Carpet Nosings:
          a.Ecoglo Model No.: C4171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          77.Carpet Nosings:
          a.Ecoglo Model No.: C4161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          78.Carpet Nosings:
          a.Ecoglo Model No.: C4151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          79.Carpet Nosings:
          a.Ecoglo Model No.: C4271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          80.Carpet Nosings:
          a.Ecoglo Model No.: C4261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          81.Carpet Nosings:
          a.Ecoglo Model No.: C4251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          82.Carpet Nosings:
          a.Ecoglo Model No.: C4170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          83.Carpet Nosings:
          a.Ecoglo Model No.: C4160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          84.Carpet Nosings:
          a.Ecoglo Model No.: C4150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          85.Carpet Nosings:
          a.Ecoglo Model No.: C4270.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          86.Carpet Nosings:
          a.Ecoglo Model No.: C4260.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          87.Carpet Nosings:
          a.Ecoglo Model No.: C4250.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 33.3 mm x 37.3 mm (1.3 inches x 1.5 inches).
          88.Carpet Nosings:
          a.Ecoglo Model No.: C5171.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          89.Carpet Nosings:
          a.Ecoglo Model No.: C5161.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          90.Carpet Nosings:
          a.Ecoglo Model No.: C5151.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          91.Carpet Nosings:
          a.Ecoglo Model No.: C5271.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 10 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          92.Carpet Nosings:
          a.Ecoglo Model No.: C5261.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 20 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          93.Carpet Nosings:
          a.Ecoglo Model No.: C5251.
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: Yellow/Green.
          e.Width of Photoluminescent Area: 15.5 mm (0.6 inches).
          f.Anti-Slip Reflectance: 50 percent.
          g.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          94.Carpet Nosings:
          a.Ecoglo Model No.: C5170.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          95.Carpet Nosings:
          a.Ecoglo Model No.: C5160.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          96.Carpet Nosings:
          a.Ecoglo Model No.: C5150.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          97.Carpet Nosings:
          a.Ecoglo Model No.: C5270.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 10 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          98.Carpet Nosings:
          a.Ecoglo Model No.: C5260.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 20 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          99.Carpet Nosings:
          a.Ecoglo Model No.: C5250.
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Photoluminescent area color: None.
          e.Anti-Slip Reflectance: 50 percent.
          f.Height x Width: 20 mm x 66 mm (0.8 inches x 2.6 inches).
          ** NOTE TO SPECIFIER ** Depending on the product choice and the installation situation, the product may be specified as providing access for people of all abilities, and/or providing Way finding and/or providing emergency egress. Emergency egress components may be supplemental or may replace electrical emergency lighting. Delete if not required.
 
          C.Contrast Strips:
          1.Construction:
          a.Aluminum Extrusion: 6060 T5.
          b.Non-Slip: Silicon Carbide.
          c.Powder Coating: Photoluminescent pigment embedded in thermoset polyester carriers which integrally bond active ingredients into powder coated aluminum following curing at 180 degree C (350 degree F).
          d.Photoluminescent Area: Recessed into protective channels.
          ** NOTE TO SPECIFIER ** Select model number from chart and delete types not required from text following.
          Part #DescriptionWidthColor of Non-SlipPL Area ColorWidth of PL
          E2071Contrast Strip37.3 mm (1.5")BlackYellow/Green15.5 mm (0.6")
          E2061Contrast Strip37.3 mm (1.5")GreyYellow/Green15.5 mm (0.6")
          E2051Contrast Strip37.3 mm (1.5")YellowYellow/Green15.5 mm (0.6")
          E3071Contrast Strip51 mm (2")BlackYellow/Green25.4 mm (1")
          E3061Contrast Strip51 mm (2")GreyYellow/Green25.4 mm (1")
          E3051Contrast Strip51 mm (2")YellowYellow/Green25.4 mm (1")
          E4071Contrast Strip51 mm (2")BlackYellow/Green25.4 mm (1")
          E4061Contrast Strip51 mm (2")GreyYellow/Green25.4 mm (1")
          E4051Contrast Strip51 mm (2")YellowYellow/Green25.4 mm (1")
          Non-Slip Strips (Non-Slip Only)
          Part #DescriptionWidthColor of Non-SlipPL Area Color
          N1070Non-Slip Strip51 mm (2")BlackNone
          N1060Non-Slip Strip51 mm (2")GreyNone
          N1050Non-Slip Strip51 mm (2")YellowNone
          N2070Non-Slip Strip37.3 mm (1.5")BlackNone
          N2060Non-Slip Strip37.3 mm (1.5")GreyNone
          N2050Non-Slip Strip37.3 mm (1.5")YellowNone
          N3070Non-Slip Strip15.5 mmBlackNone
          N3060Non-Slip Strip15.5 mmGreyNone
          N3050Non-Slip Strip15.5 mmYellowNone
          N4070Non-Slip Strip12.5 mmBlackNone
          N4060Non-Slip Strip12.5 mmGreyNone
          N4050Non-Slip Strip12.5 mmYellowNone
          N6070Non-Slip Strip26 mmBlackNone
          N6060Non-Slip Strip26 mmGreyNone
          N6050Non-Slip Strip26 mmYellowNone
          2.Contrast Strips:
          a.Ecoglo Model No.: E2071.
          b.Width of Strip: 37.3 mm (1.5 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 15.5 mm (0.6 inches).
          3.Contrast Strips:
          a.Ecoglo Model No.: E2061.
          b.Width of Strip: 37.3 mm (1.5 inches)..
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 15.5 mm (0.6 inches).
          4.Contrast Strips:
          a.Ecoglo Model No.: E2051.
          b.Width of Strip: 37.3 mm (1.5 inches)..
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 15.5 mm (0.6 inches).
          5.Contrast Strips:
          a.Ecoglo Model No.: E3071.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          6.Contrast Strips:
          a.Ecoglo Model No.: E3061.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          7.Contrast Strips:
          a.Ecoglo Model No.: E3051.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          8.Contrast Strips:
          a.Ecoglo Model No.: E4071.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          9.Contrast Strips:
          a.Ecoglo Model No.: E4061.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          10.Contrast Strips:
          a.Ecoglo Model No.: E4051.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL Area: 25.4 mm (1 inch).
          11.Contrast Strips:
          a.Ecoglo Model No.: N1070.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          12.Contrast Strips:
          a.Ecoglo Model No.: N1060.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          13.Contrast Strips:
          a.Ecoglo Model No.: N1050.
          b.Width of Strip: 51 mm (2 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          14.Contrast Strips:
          a.Ecoglo Model No.: N2070.
          b.Width of Strip: 37.3 mm (1.5 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          15.Contrast Strips:
          a.Ecoglo Model No.: N2060.
          b.Width of Strip: 37.3 mm (1.5 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          16.Contrast Strips:
          a.Ecoglo Model No.: N2050.
          b.Width of Strip: 37.3 mm (1.5 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          17.Contrast Strips:
          a.Ecoglo Model No.: N3070.
          b.Width of Strip: 15.5 mm (.06 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          18.Contrast Strips:
          a.Ecoglo Model No.: N3060.
          b.Width of Strip: 15.5 mm (.06 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          19.Contrast Strips:
          a.Ecoglo Model No.: N3050.
          b.Width of Strip: 15.5 mm (.06 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          20.Contrast Strips:
          a.Ecoglo Model No.: N4070.
          b.Width of Strip: 12.5 mm (0.5 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          21.Contrast Strips:
          a.Ecoglo Model No.: N4060.
          b.Width of Strip: 12.5 mm (0.5 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          22.Contrast Strips:
          a.Ecoglo Model No.: N4050.
          b.Width of Strip: 12.5 mm (0.5 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          23.Contrast Strips:
          a.Ecoglo Model No.: N6070.
          b.Width of Strip: 26 mm (1.02 inches).
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          24.Contrast Strips:
          a.Ecoglo Model No.: N6060.
          b.Width of Strip: 26 mm (1.02 inches).
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          25.Contrast Strips:
          a.Ecoglo Model No.: N6050.
          b.Width of Strip: 26 mm (1.02 inches).
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          ** NOTE TO SPECIFIER ** Depending on the product choice and the installation situation, the product may be specified as providing access for people of all abilities, and/or providing way finding and/or providing emergency egress. Emergency egress components may be supplemental or may replace electrical emergency lighting. Delete if not required.
 
          D.Handrail Strips:
          1.Construction:
          a.Aluminum Extrusion: Alloy 6060 T5, formed to the curvature of the handrail.
          b.Non-Slip: Silicon Carbide.
          c.Powder Coating: Photoluminescent pigment embedded in thermoset polyester carriers which integrally bond active ingredients into powder coated aluminum following curing at 180 degree C (350 degree F).
          d.Photoluminescent Area: Recessed into protective channels.
          ** NOTE TO SPECIFIER ** Delete product not required.
          2.Handrail Strips:
          a.Ecoglo Model No.: H3001.
          b.Width of strip: 15.5 mm (0.6 inch).
          c.Photoluminescent ("PL") area color: Yellow/Green
          d.Width of PL area: 15 mm (0.5 inch).
          3.Handrail Strips
          a.Ecoglo Model No.: H5001.
          b.Width of strip: 27 mm (1.06 inches).
          c.Photoluminescent ("PL") area color: Yellow/Green
          d.Width of PL area: 25.5mm (1 inch).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Emergency Egress Signage:
          1.Egress Signage: Green on yellow color.
          a.Exit Model EX2010: 7.9 inches by 3.9 inches. (201 mm by 99 mm).
          b.Emergency Exit Only Model EE2010: 7.9 inches by 3.9 inches. (201 mm by 99 mm).
          c.Arrow Model AR1010H: 3.9 Inches by 3.9 Inches (99 mm by 99 mm). Graphical content of the signs meets ISO 3864 -1 and AS 2293.3 -2005. Meets brightness standard of New York City standard RS 6-1.
          d.Arrow Model AR1010D: 3.9 Inches by 3.9 Inches (99 mm by 99 mm). Graphical content of the signs meets ISO 3864 -1 and AS 2293.3 -2005. Meets brightness standard of New York City standard RS 6-1.
          e.Running Man Model RM1010: 3.9 Inches by 3.9 Inches (99 mm by 99 mm).
          2.Emergency Signage: Red on yellow color.
          a.Fire Alarm Model FA1010: 3.9 Inches by 3.9 Inches (99 mm by 99 mm).
          b.Fire Extinguisher Model FE1010: 3.9 Inches by 3.9 Inches (99 mm by 99 mm).
          c.Fire Hose Model FH1010: 3.9 Inches by 3.9 Inches (99 mm by 99 mm).
          3.Hazard/Obstruction Indicator Model No. OB82025, alternating diagonal stripes, Ecoglo powder coated aluminum sheet material with photo luminescent pigment. 25 mm (1 inch) wide, of black and yellow/green photo luminescent, 25 mm (1 inch) wide by length as required.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Seat and Aisle Markers:
          1.Aisle Marker Signage: Yellow on black and black on yellow.
          a.Model RE65/45: 2.6 inches by 1.8 inches (65 mm by 45 mm).
          b.Model RE45/32.5: 1.8 inches by 1.3 inches (45 mm by 32.5 mm).
          c.Model SQ88/88: 3.5 inches by 3.5 inches (88 mm by 88 mm).
          d.Model RE38/151: 1.5 inches by 6 inches (38 mm by 152 mm). Holder available separately.
          e.Model DS60: 2.4 inches (61 mm) diameter. Holder available separately.
          f.Model DS68: 2.7 inches (69 mm) diameter. Holder available separately.
          2.Seat Number Signage:
          a.Model SQ31.9r: 1.3 inches by 1.3 inches (33 mm by 33 mm).
          b.Model DS40: 1.6 inches (41 mm) diameter.
          c.Model EL18.7/56.7: 0.7 inch by 2.2 inches (18 mm by 56 mm).
          d.Model OR14.7/27.2: 0.6 inch by 1.1 inch (15 mm by 28 mm).
          e.Model OR16/44.6: 0.6 inch by 1.8 inches (15 mm by 46 mm).
          ** NOTE TO SPECIFIER ** Delete materials not required.
 
          G.Thresholds:
          1.Ecoglo Model No.: T3171.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          2.Ecoglo Model No.: T3161.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          3.Ecoglo Model No.: T3151.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          4.Ecoglo Model No.: T3271.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          5.Ecoglo Model No.: T3261.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          6.Ecoglo Model No.: T3251.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area Color: Yellow/green.
          f.Width of PL area: 15.5mm (0.6 inch).
          7.Ecoglo Model No.: T3170.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          8.Ecoglo Model No.: T3160.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          9.Ecoglo Model No.: T3150.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          10.Ecoglo Model No.: T3270.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip Reflectance: 10 percent.
          e.Photoluminescent ("PL") Area: None.
          11.Ecoglo Model No.: T3260.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Grey.
          d.Anti-Slip Reflectance: 20 percent.
          e.Photoluminescent ("PL") Area: None.
          12.Ecoglo Model No.: T3250.
          a.Width: 47.4 mm (1.9 inches).
          b.Color of Anodizing: Black.
          c.Color of Anti-Slip Area: Yellow.
          d.Anti-Slip Reflectance: 50 percent.
          e.Photoluminescent ("PL") Area: None.
          13.Ecoglo Model No.: T4101.
          a.Width: 60 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip: None.
          e.Photoluminescent ("PL") Area: None.
          14.Ecoglo Model No.: T4201.
          a.Width: 60 mm (1.9 inches).
          b.Color of Anodizing: Natural/clear.
          c.Color of Anti-Slip Area: Black.
          d.Anti-Slip: None.
          e.Photoluminescent ("PL") Area: None.
          ** NOTE TO SPECIFIER ** Delete materials not required.
 
          H.Guidance Strips:
          1.Ecoglo Model No.: G3001.
          a.Width: 15.5 mm (0.6 inches).
          b.Anti-Slip: None.
          c.Photoluminescent ("PL") Area Color: Yellow/green.
          2.Ecoglo Model No.: G4001.
          a.Width: 12.5 mm (0.5 inches).
          b.Anti-Slip: None.
          c.Photoluminescent ("PL") Area Color: Yellow/green.
          3.Ecoglo Model No.: G6001.
          a.Width: 25.4 mm (1 inch).
          b.Anti-Slip: None.
          c.Photoluminescent ("PL") Area Color: Yellow/green.
 
          2.3MATERIALS
 
          A.Extruded Aluminum: 6060-T5 or 6063-T5 extrusion anodized to Class 1, 0.0007 inch (20 microns) thickness.
 
          B.Sheet Aluminum for Signage and Markers: 5005, 0.035 inch (0.9 mm) thickness.
 
          C.Anti-Slip Area Properties:
          1.Coefficient of friction (dry): 0.9 or greater.
          2.British Pendullum Number (wet): 70 or greater.
 
          D.Reflectance Material: Photoluminescent pigment embedded in thermoset polyester carriers that integrally bond the active ingredients into powder coated aluminum substrates following curing at 350 degrees F (180 degrees C).
          1.Photoluminescent Color: Yellow green.
          2.Photoluminescent area luminance properties in accordance with New York City RS6-1 brightness rating BR 106/29/20; from fully charged:
          a.For 4 hours after lights go out > 15 mcd/sq m.
          b.For 8 hours after lights go out > 7 mcd/sq m.
          c.For 110 hours after light go out > 0.3 mcd/sq m.
          3.UV resistance of photoluminescent properties: Loss of luminance after 1000 hours ASTM G-155 Cycle 1 exposure: Less than 10 percent.
 
          E.Physical Characteristics: Product shall meet or exceed the following:
          1.Visibility: ASTM E2073, DIN 67510, ISO 17398.
          2.Salt Spray Resistance: ASTM B117.
          3.Freeze-Thaw Resistance: ASTM C1026.
          4.Slip Resistance: UL410, AS/NZS 4586.
          5.Abrasion Resistance: ASTM D1242, ASTM B 244, ASTM B137, ASTM F510, JIS H8682-1.
          6.Washability: ASTM D4828, ASTM B136.
          7.Radioactivity: ASTM D3648.
          8.Toxicity: Bombardier SMP 800-C.
          9.Flammability: ASTM E162, ASTM D635, FAA AC 23.2 Paragraph 4.b.
 
          PART 3EXECUTION
 
          3.1MANUFACTURER'S INSTRUCTIONS
 
          A.Comply with manufacturer's product data, installation instructions and maintenance instructions.
 
          3.2EXAMINATION
 
          A.Site Verification of Conditions: Verify surface preparation, surface for installation should be level, clean and free of moisture. Installer shall notify Contractor, in writing, of conditions detrimental to the proper completion of the work. Do not proceed with work until unsatisfactory conditions are corrected. Beginning work means that Installer accepts substrates and conditions.
 
          3.3PREPARATION
          ** NOTE TO SPECIFIER ** Delete application not required.
 
          A.Surface Preparation - Concrete: Test prior to installation the reaction of installation adhesive with concrete sealant. Should sealant not bond with installation adhesive i) refrain from applying sealant until nosing is installed (care to be taken that sealant is not applied to nosing post installation), or ii) grind sealant back to original concrete.
 
          B.Surface Preparation - Steel: Test prior to installation for reaction between i) installation adhesive and steel finish, and ii) between steel and any mechanical fix used.
 
          C.Surface Preparation - Timber: Ensure timber is uncoated and in sound condition.
 
          D.Surface Preparation - Painted/coated surfaces: Paint and most coatings do not have sufficient adhesion to the substrate to provide a permanent strong bond for stair nosing and similar fixings. Remove paint or other coatings and ensure a sound, clean substrate surface.
 
          3.4INSTALLATION
          ** NOTE TO SPECIFIER ** Delete application not required.
 
          A.Concrete: Fix using Bostik 1100 Fast Set (or equivalent) having cleaned full surface area. Allow 24 hours for curing with no foot traffic, area roped off. Mechanical fixing (if required) through pre-drilled holes.
 
          B.Steel: Fix using Bostik 1100 Fast Set (or equivalent) having cleaned full surface. Allow 24 hours for curing with no foot traffic, area roped off. Mechanical fixing (if required) through pre-drilled holes.
 
          C.Timber: Fix using Bostik 1100 Fast Set (or equivalent) having cleaned full surface. Allow 24 hours for curing with no foot traffic, area roped off. Mechanical fixing through pre-drilled holes.
 
          3.5CLEANING
 
          A.Cleaning: Regular cleaning to remove built up dirt will ensure the photo-luminescence continues performing to specification. Mopping, brushing, hose water cleaning or wiping with a cloth will keep the photoluminescent surfaces clean.
 
          B.Cleaning Materials: Tests show that products are not affected by most cleaning chemicals, however the use of highly alkaline (greater than pH of 12) undiluted cleaning chemicals should be avoided.
 
          3.6PROTECTION
 
          A.Protection: Protect installed product from damage during final construction phase. Heavy objects must not be allowed to come in contact with the installed products.
 
         
END OF SECTION