| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Salter Spiral Stairs, which is located at: 105 GP Clement Dr. Collegeville, PA 19426. Toll Free Tel: (800)368-8280. Tel: (610) 489-5799. Fax: (610) 489-9286. Web: www.salterspiralstair.com. . Salter Spiral Stairs offers many styles of spiral stairs and spiral staircases to suit your individual taste.For over 25 years our craftspeople have manufactured metal, wood, aluminum and steel spiral stairs to meet the needs of our customers. All our products are available in kit form or made to order to suit your special needs.>From our manufacturing plant the spiral staircases are delivered coast to coast. No special tools or skills are required to assemble. The stairs are shipped knocked down for easy handling. Stock kits are ready to ship. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Steel Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Forged Iron Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wood Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Solid Aluminum Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Galvanized Exterior Deck Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Aluminum Deck Spiral Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Footings for stair preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05100 - Structural Metal Framing: Framing and blocking for stair preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Framing and blocking for stair preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06150 - Wood Decking: Exterior Deck construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06400 - Architectural Woodwork: Ornamental and structural handrails, and adjacent components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit appropriate plan, section and elevation drawings detailing each component specified in this section. Coordinate locations of | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples representing actual product, color, and pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Salter Spiral Stairs, which is located at: 105 GP Clement Dr. ; Collegeville, PA 19426; Toll Free Tel: 800-368-8280; Tel: 610-489-5799; Email: request info; Web: www.salterspiralstair.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STEEL SPIRAL STAIRS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Treads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tread Style: CT-1 - Standard steel tread with closed end. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tread Style: CTC - 2 - Curved up steel tread with closed end. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tread Style: CT-4 - Long curved steel tread with closed ends. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tread Style: CT-5 - Ivy stencil steel tread with closed ends. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tread Style: CT-6 - Code riser steel tread with closed ends. Code risers will maintain a space less than 4 inches (102mm) between treads. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tread Style: CT-8 - Grated steel tread with closed end. Grated treads allows water, ice and snow to fall through the tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tread Style: CT-9 - Industrial Heavy-Gauge 3/16 inch (4.5mm) steel tread with rounded closed end. Treads are made with thick 3/16 inch (4.5mm) steel plates for additional strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tread Covering: CTC-1 - Diamond Pattern steel tread - Non-skid diamond patterned surface on tread top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tread Covering: CTC-2 - Solid wood tread covers nosed and sanded to a fine finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness: 1 1/16 inch (27mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness: 1 3/4 inch (45mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tread Covering: CTC-3 - Flakeboard tread covers prepared to receive carpeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness: 3/4 inch (19mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Carpeting: As specified in Section 09680. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Tread Covering: CTC-4 - Industrial Heavy-Gauge Diamond Pattern 3/16 inch (4.5mm) non-skid steel tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Railings and Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: CB-1 - 1 inch (25mm) round steel baluster - For main and center balusters. Tip is formed and adjustable to maintain a smooth transition to the handrail. All holes are prepared for installation. . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Balusters: CB-2 - Custom Baluster Tip. Balusters individually mitered to the stair angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Handrail: CH-1 - Standard black vinyl handrail - 1 1/2 inch (38mm) O.D. with end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Handrail: CH-2 - Pre-formed aluminum handrail -1 1/2 (38mm) O.D. with dome end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Enamel paint as specified in section 09900. Color to match the stair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish: ______ paint as specified in section 09900. Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Handrail: CH-3 - Pre-formed solid polished brass handrail - 1 1/2 (38mm) O.D. with dome end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Handrail: CH-4 - Single unit solid wood handrail manufactured to size and shape found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Handrail: CH4A - Standard profile handrail - 2 inches (51mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Handrail: CH4B - Standard profile handrail - 3 inches (76mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Handrail: CH4C - Bead and finger groove handrail - 3 inches (76mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Handrail Caps: Vinyl Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Handrail Caps: Aluminum Dome Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Handrail Caps: Brass Dome Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Handrail Caps: 90 Degree Brass End Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Handrail Caps: Brass Scroll End Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Column Cap: Standard vinyl column cap | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Column Cap: Standard, continuous sleeve column extension top. Seamless welded steel top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Column Cap: Flat oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Column Cap: Ball oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Column Cap: Brass ball and oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Column Cap: Brass ball column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Column Cap: Large cast iron pineapple column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Column Cap: Small cast iron pineapple column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Base Plate Cover: Oak center column base plate cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Well Enclosure Railings: Classic Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Straight and curved railings to match those found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 1 inch by 1 inch (25mm x 25mm) pre-welded steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Round steel balusters to match stair balusters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Railing Top: 1 1/2 (38mm) O.D. round steel top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Railing Top: 1 1/2 (38mm) O.D. round, solid polished brass top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Railing Top: 1 3/4 inch by 2 inch tall (44mm x 51mm) standard profile wood railing. Wood species to match stair handrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) standard profile wood railing. Wood species to match stair handrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) bead and finger profile wood railing. Wood species to match stair handrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Well Enclosure Railings: Designer Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Straight and curved railings to match those found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Railing Top: 1 3/4 inch by 2 inch tall (44mm x 51mm) standard profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) standard profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) colonial profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Railing Top: 1 3/4 inch by 4 inch tall (44mm x 102mm) standard profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Railing Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Railing Wood Species: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Balusters: 1 inch (25mm) round steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Balusters: 1 inch (25mm) polished brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Balusters: 1 inch (25mm) wood. Species to match railing top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Bottom Shoe: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Corner and Loft Posts: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Wall Posts: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Loft Face Trim: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FORGED IRON SPIRAL STAIRS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Treads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tread Style: FIT-1 - Standard steel tread with closed end. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tread Style: FIT- 2 - Ivy stencil steel tread with closed ends. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tread Covering: FITC-1 - Diamond Pattern steel tread - Non-skid diamond patterned surface on tread top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tread Covering: FITC-2 - Solid wood tread covers nosed and sanded to a fine finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness: 1 1/16 inch (27mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness: 1 3/4 inch (45mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Railings and Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Handrail: FIH-2 - Pre-formed aluminum handrail -1 1/2 (38mm) O.D. with dome end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Enamel paint as specified in section 09900. Color to match the stair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish: ______ paint as specified in section 09900. Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrail: CH-3 - Pre-formed solid polished brass handrail - 1 1/2 (38mm) O.D. with dome end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Handrail: CH-4 - Single unit solid wood handrail manufactured to size and shape found in the Contract Drawings. 3 inch (76mm) tall bead and finger profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Balusters: Group __ FIB ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Handrail Caps: Aluminum Dome Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Handrail Caps: Brass Dome Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Handrail Caps: 90 Degree Brass End Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Handrail Caps: Brass Scroll End Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Column Cap: Standard, continuous sleeve column extension top. Seamless welded steel top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Column Cap: Flat oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Column Cap: Ball oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Column Cap: Brass ball and oak column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Column Cap: Brass ball column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Column Cap: Large cast iron pineapple column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Column Cap: Small cast iron pineapple column cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Base Plate Cover: Oak center column base plate cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | WOOD SPIRAL STAIRS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Treads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: Solid Wood - Standard Tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: Solid Wood - Long Curve Tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Railings and Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Handrail: Standard profile handrail -1 3/4 inches by 2 inches (44mm x 51mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrail: Standard profile handrail - 1 3/4 inches by 3 inches (44mm x 76mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Handrail: Bead and finger groove handrail - 1 3/4 inches by 3 inches (44mm x 76mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Newel Posts: Wood - Style Number ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Balusters: Wood - Style Number_______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Balusters: Forged Iron - Group Number ____ Style Number ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Well Enclosure Railings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Straight and curved railings to match those found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Railing Top: 1 3/4 inch by 2 inch tall (44mm x 51mm) standard profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) standard profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) bead and finger profile wood railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Railing Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Railing Wood Species: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Balusters: 1 inch (25mm) wood. Species to match railing top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Balusters: 1 inch (25mm) forged iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Bottom Shoe: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Corner and Loft Posts: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Wall Posts: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Loft Face Trim: Wood - Species to match Railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ALUMINUM OUTDOOR SPIRAL STAIRS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Treads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tread Style: AT-1 - Standard steel tread with closed end. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tread Style: AT-2 - Curved up steel tread with closed end. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tread Style: AT-4 - Long curved steel tread with closed ends. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tread Style: CT-6 - Code riser steel tread with closed ends. Code risers will maintain a space less than 4 inches (102mm) between treads. Pre-punched holes to receive wood tread coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tread Style: CT-8 - Grated steel tread with closed end. Grated treads allows water, ice and snow to fall through the tread. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tread Covering: ATC-1 - Diamond Pattern steel tread - Non-skid diamond patterned surface on tread top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tread Covering: ATC-2 - Solid wood tread covers nosed and sanded to a fine finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness: 1 1/16 inch (27mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness: 1 3/4 inch (45mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Railings and Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: AB-1 - Classic - 1 inch (25mm) round thick wall aluminum baluster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Balusters: AB-2 - Scroll - 1 inch (25mm) round thick wall aluminum baluster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Balusters: AB-3 - Single Ring - 1 inch (25mm) round thick wall aluminum baluster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Balusters: AB-4 - Double Ring - 1 inch (25mm) round thick wall aluminum baluster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Handrail: AH-1 - Pre-formed aluminum handrail -1 1/2 (38mm) O.D. with dome end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: Mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: Enamel paint as specified in section 09900. Color to match the stair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finish: ______ paint as specified in section 09900. Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Handrail: AH-2 - Solid wood handrail - 2 inch (51mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Handrail: AH-3 - Solid wood handrail - 3 inch (76mm) tall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wood Species: Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wood Species: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Wood Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Wood Species: Mahogany. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Wood Species: Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Wood Species: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Handrail Caps: Aluminum Dome Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Handrail Caps: Aluminum Turndown Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Well Enclosure Railings: Classic Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Straight and curved railings to match those found in the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 1 inch by 1 inch (25mm x 25mm) pre-welded steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Round steel balusters to match stair balusters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Railing Top: 1 1/2 (38mm) O.D. round aluminum top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Railing Top: 1 3/4 inch by 3 inch tall (44mm x 76mm) bead and finger profile railing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Staircase Diameter: 42 inches (1067mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Staircase Diameter: 48 inches (1219mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Staircase Diameter: 54 inches (1372mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Staircase Diameter: 60 inches (1524mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Staircase Diameter: 66 inches (1676mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Staircase Diameter: 72 inches (1829mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Staircase Diameter: 78 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Tread Angle: 22.5 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tread Angle: 30 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Riser Height: 7 3/4 inch (197mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Riser Height: _______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Tread Count: 12 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tread Count: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Code Stair Package: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Baluster spacing: maximum spacing will prohibit the passage of a 4 inch (102mm) sphere through the balusters at any point. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Headroom: Minimum 6 feet 6 inches (1981mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Platform rail: As specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Column Extension: 38 inch (965mm) extension above the top of the stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||