MasterFormat: 95
Download this Stainless Steel Cable Railings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
AGS Stainless, Inc. - Cable Rail Stainless Steel Cable Railings
 
         
SECTION 05720
 
         
STAINLESS STEEL CABLE RAILINGS
 
         
 
         
Copyright 2007 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** AGS Stainless, Inc. - Cable Rail; cable rail systems.
.
This section is based on the products of AGS Stainless, Inc. - Cable Rail, which is located at:
7873 N. E. Day Rd.
Bainbridge Island, WA 98110
Toll Free Tel: 888-842-9492
Tel: 206-842-9492
Email: request info
Web: www.agsstainless.com
[ Click Here ] for additional information.
AGS Stainless Inc., specializing in the CLEARVIEW® Stainless Steel Cable Rail System. Now you can easily install beautiful contemporary stainless steel cable railing on your walk, patio, staircase or deck. All of our railing components and hardware are stainless steel: A304 SS with brush finish posts and top rails, A316 SS cable, A316 SS terminal, nuts, bolts and washers. Components are custom-fabricated at our Bainbridge Island facility.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Ornamental stainless steel horizontal cable railing system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Wood supporting structure.
 
          B.Section 06450 - Architectural Woodwork: Standing and running trim, wood handrails and guard rails.
 
          1.3SYSTEM DESCRIPTION
 
          A.Custom, shop-fabricated stainless steel railing frame with horizontal cable infill, with mechanical fittings and attachment for field installation.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's specifications and technical data including the following:
          1.Detailed specification of construction and fabrication.
          2.Manufacturer's installation instructions.
          ** NOTE TO SPECIFIER ** Provision for contractor-designed system and structural support. Delete if not required.
 
          C.Shop Drawings: Submit shop drawings for fabrication and installation. Include the following:
          1.Plans, elevations, and detail sections.
          2.Indicate materials, methods, finishes, and types of joinery, fasteners, anchorages, and accessory items.
          3.Where materials or fabrications are indicated to comply with certain design loadings, include structural computations, material properties, and other information needed for structural analysis.
          ** NOTE TO SPECIFIER ** Specify items for which samples are required, or delete if not required.
 
          D.Samples: Prepare samples on metal of same alloy and thickness to be used for the Work.
 
          E.Quality Control Submittals: Statement of manufacturer's qualifications.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer's Qualifications: Not less than 10 years experience in the actual production of specified products.
 
          B.Installer's Qualifications: Firm with 3 years experience in installation of systems similar in complexity to those required for this Project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          C.Mock-Up: Provide a mock-up for evaluation of design, installation and surface finish workmanship.
          1.At areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Limited Warranty: Provide manufacturer's standard 3 year limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: AGS Stainless, Inc. - Cable Rail, which is located at: 7873 N. E. Day Rd. ; Bainbridge Island, WA 98110; Toll Free Tel: 888-842-9492; Tel: 206-842-9492; Email: request info; Web: www.agsstainless.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2CABLE RAILING SYSTEMS
 
          A.Cable Railing Systems: CLEARVIEW Stainless Steel Cable Railing System as manufactured by AGS Stainless, Inc.
          1.Fabrication: Factory welded components. Verify dimensions on site prior to shop fabrication.
          a.Mill joints to a tight, hairline fit.
          b.Miter corner joints.
          2.Structural Requirements: Fabricate integral railings and component connections to meet or exceed the requirements as set forth in the ICBO International Building Code (IBC), International Residential Code (IRC), or governing local code as applicable.
 
          B.Posts:
          ** NOTE TO SPECIFIER ** Delete option for post materials not required.
          1.Post Materials: Stainless steel, Type 304-4, Fy=40 ksi.
          2.Post Materials: Wood posts provided by others.
          ** NOTE TO SPECIFIER ** Delete all size options if wood posts by others is selected above. Delete options for post sizes not required.
          3.Post Sizes: 1-1/2 inch (38.1 mm) x 1-1/2 inch (38.1 mm) x 14 gauge tubing.
          4.Post Sizes: 1-1/2 inch (38.1 mm) x 1-1/2 inch (38.1 mm) x 11 gauge tubing.
          5.Post Sizes: Tubing for posts as provided by others.
          ** NOTE TO SPECIFIER ** Delete options for post mounting configuration not required.
          6.Post Mounting Configuration: Top mount.
          7.Post Mounting Configuration: Side mount.
          8.Post Mounting Configuration: As indicated on Drawings.
 
          C.Top Rails:
          ** NOTE TO SPECIFIER ** Delete option for top rail materials not required.
          1.Top Rail Materials: Stainless steel, Type 304-4, Fy=40 ksi.
          2.Top Rail Materials: Wood top rails provided by others.
          ** NOTE TO SPECIFIER ** Delete all size options if wood top rails by others is selected above. Delete options for top rail sizes not required.
          3.Top Rail Shapes, Sizes: Round, 1-5/8 inch (15.8 mm) diameter x 16 gauge tubing.
          4.Top Rail Shapes, Sizes: Flat, 1/2 inch (12.7 mm) x 2 inch (50.8 mm) x 16 gauge tubing.
          5.Top Rail Shapes, Sizes: Wood top rails provided by others.
          ** NOTE TO SPECIFIER ** There are three ways to specify the cabling for CLEARVIEW Stainless Steel Cable Railing Systems. OPTION 1: The cable comes in rolls of approximately 100 feet. You will need cable cutters and a crimper to attach the fittings to the ends. Cutters and crimpers are available for rent or purchase through AGS. OPTION 2: The cable comes in lengths approximately six inches longer than required for their designated run. This allows for easier handling and sorting. A fitting is attached at one end. You will need to trim the cable and attach one fitting. Cutter and Crimper are required. OPTION 3: The cable comes cut to length with the fittings attached at both ends. No cutter or crimper is required UNLESS you have a stair run. Because stair fittings are bent, they will not pass through the holes in the intermediate posts. For this reason, stair cable runs can only be delivered as option 1 or option 2.
 
          D.Cables:
          1.Cabling Materials: Stainless steel, Type 316.
          2.Construction: 1 X 19.
          3.Cabling Diameter: 1/8 inch (3 mm) diameter.
          4.Lay: Left Hand Lang's.
          5.Cabling Cores: Steel.
          ** NOTE TO SPECIFIER ** Stair fittings are bent, so they will not pass through the holes in the intermediate posts. For this reason, stair cable runs can only be specified with one of first two options below.
          6.Cable provided in rolls for field cutting and a crimping; requires field attachment of fittings to ends.
          7.Cables provided in lengths approximately six inches longer than required for their designated run with fitting attached at one end; requires one end of each length of cable to be field cut and fittings field attached.
          8.Cable provided cut to length with fittings attached at both ends.
 
          E.Cable Fittings:
          1.Cable Fitting Materials: Stainless steel, Type 316.
          ** NOTE TO SPECIFIER ** Delete option for cable attachments not required.
          2.Cable Attachments: Swaged.
          3.Cable Attachments: Compression.
          ** NOTE TO SPECIFIER ** Delete option for tensioning method not required.
          4.Tensioning Method: Threaded terminals.
          5.Tensioning Method: Turnbuckle-style.
 
          F.Hardware: Stainless steel construction.
          1.Separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion.
          ** NOTE TO SPECIFIER ** Delete hardware from list below not required.
          2.Elbows for Round Toprails:
          a.90 degree elbows for round stainless steel toprails.
          b.45 degree elbows for round stainless steel toprails.
          3.Elbows for Flat Toprails:
          a.90 degree elbows for flat stainless steel toprails.
          b.45 degree elbows for flat stainless steel toprails.
          4.Post Tops: Including shop fabricated post tops with one finished end for top rail terminations.
          a.Post tops for stainless steel posts and round stainless steel toprails.
          b.Adjustable post tops for stainless steel posts and round stainless steel toprails.
          c.Post tops for wood posts and round stainless steel toprails.
          d.Adjustable post tops for wood posts and round stainless steel toprails.
          e.Post tops for stainless steel posts and flat stainless steel toprails.
          f.Adjustable post tops for stainless steel posts and flat stainless steel toprails.
          g.Post tops for wood posts and flat stainless steel toprails.
          h.Adjustable post tops for wood posts and flat stainless steel toprails.
          5.Reduced Stem Post Tops: Including shop fabricated post tops with one finished end for top rail terminations.
          a.Reduced stem post tops for stainless steel posts and round stainless steel toprails.
          b.Adjustable reduced stem post tops for stainless steel posts and round stainless steel toprails.
          c.Reduced stem post tops for wood posts and round stainless steel toprails.
          d.Adjustable reduced stem post tops for wood posts and round stainless steel toprails.
          e.Reduced stem post tops for stainless steel posts and flat stainless steel toprails.
          f.Adjustable reduced stem post tops for stainless steel posts and flat stainless steel toprails.
          g.Reduced stem post tops for wood posts and flat stainless steel toprails.
          h.Adjustable reduced stem post tops for wood posts and flat stainless steel toprails.
          6.Cable Terminals, Interior: Includes jam nut and acorn nut; corrosion resistant stainless steel with factory finish, 1/4 inch (6.4 mm) diameter, 4 inches (102 mm) long.
          7.Cable Terminals, Exterior: Includes jam nut and acorn nut; A316 stainless steel, 1/4 inch (6.4 mm) diameter, 4 inches (102 mm) long.
          8.Cable Terminals, Mill Finish: Includes jam nut and acorn nut; corrosion resistant stainless steel with mill finish, 1/4 inch (6.4 mm) diameter, 4 inches (102 mm) long.
          9.Lag terminals.
          10.Deck toggles.
          11.Adjustable deck toggles.
          12.Threaded fittings for concrete inserts.
          13.Wall mount handrail brackets.
          14.Post mount handrail brackets.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Gates: Gate frames and cables factory assembled.
          1.Configurations: Single gate with hinges and gravity latches.
          2.Configurations: Double gates with hinges and cane bolts.
          ** NOTE TO SPECIFIER ** 36 inch maximum width. Fill in blank below with width or delete line as applicable. Delete option for gate widths not required.
          3.Widths: _______.
          4.Widths: 36 inches (914 mm).
 
          PART 3Part3Part3 seq article seq article EXECUTION
 
          3.1Part3ArticlesPart3ArticlesEXAMINATION AND PREPARATION
 
          A.If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          B.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Commencement of installation constitutes acceptance of conditions.
 
          3.2INSTALLATION
 
          A.Install cable railing system plumb, level, and true and in accordance with manufacturer's written instructions and recommendations.
 
          B.Do not tighten the cables more than what is necessary to eliminate any sag.
 
          C.Fastening to Adjacent Construction: Provide anchorage devices and fittings to secure to in-place construction; including threaded fittings for concrete inserts, toggle bolts and through-bolts. Separate dissimilar materials with bushings, grommets or washers to prevent electrolytic corrosion.
 
          D.Do not cut components, except for cable as required for installation, or abrade component finishes. Field touch-up of finishes are not acceptable. Return components with damaged finishes to shop for required alterations, followed by complete refinishing or provide new components.
 
          E.Secure mounting brackets to building structure in a positive manner using manufacturer recommended reinforcement and anchorage methods for substrate conditions. Locate brackets and hardware at spacing required to support structural loads.
 
          F.Installation cable railing system rigid and secure, installed by mechanics experienced in erection of architectural metal. All screws and fittings shall be drawn up tightly. Rails shall be set plumb and aligned.
 
         
END OF SECTION