MasterFormat: 95
SpecWizard: customize this spec    Download this Ornamental Railings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Vista Aluminum Railing Systems Ornamental Railings
 
         
SECTION 05720
 
         
ORNAMENTAL RAILINGS
 
         
 
         
 
         
Copyright 2008 - 2008 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Vista Aluminum Railing Systems; Pre-engineered, Component-Based, Railing System products.
.
This section is based on the products of Vista Aluminum Railing Systems, which is located at:
9747-199A St.
Langley, BC
Canada V1M 2X7
Toll Free Tel: 800-667-2526
Tel: 604-888-7655
Email: request info
Web: www.VistaRailings.com
[ Click Here ] for additional information.

Alco Ventures Inc. is a specialty aluminum building products manufacturer with operations in Langley, British Columbia, Kent, Washington, Cambridge, Ontario, and Bakersfield, California.

Alco manufactures world-class, low maintenance, home improvement products. Alco's growing product line includes a variety of retractable window and door screen products and architectural railing systems including aluminum fencing and windscreen systems. Alco constantly strives to improve their products through, innovation, technology and strict adherence to the Q-Base Quality Management System.

Alco has been in business for over 25 years and proactively market and promote their products through dealership networks throughout Canada, the United States and Mexico.

This specification includes Vista Aluminum Railing Systems Pre-engineered, Component-Based, Railing System products and are available in a wide range of colors and styles. Mix and match them to help you create the combination that will look best on your next project. Vista aluminum railings are also designed to be flexible enough to allow for modification in the field thus ensuring timely installation by your Vista Authorized Dealer. By varying the railing height, using tinted glass, or by the addition of decorative accessories, you can further customize the system.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Colonial Top, Picket Railing.
 
          B.Round Top, Picket Railing.
 
          C.Square Top, Picket Railing.
 
          D.Square Top, Glass Railing.
 
          E.Round Top, Glass Railing.
 
          F.Glass Windscreens.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Requirements for placement of anchors or sleeves in concrete.
 
          B.Section 05510 - Metal Stairs: Metal handrails other than those specified in this section.
 
          C.Section 05520 - Metal Handrails and Railings: Metal posts and handrails.
 
          D.Section 05710 - Decorative Metal Stairs.
 
          E.Section 06200 - Finish Carpentry: Wood handrails.
 
          F.Section 06430 - Wood Stairs and Railings
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI Z97.1 - Safety Glazing Material Used in Buildings.
 
          B.ASTM E 935 - Standard Test Methods for Permanent Metal Railing Systems and Rails for Buildings.
 
          C.ASTM E 985 - Standard Specification for Permanent Metal Railing Systems and Rails for Buildings.
 
          D.AA DAF-45 - Designation System for Aluminum Finishes; Aluminum Association.
 
          E.ANSI A1264.1 - Safety Requirements for Workplace Floor and Wall Openings, Stairs, and Railing Systems.
 
          F.ANSI/ASCE 7 - Minimum Design Loads for Buildings and Other Structures.
 
          G.ASTM B 209 - Aluminum and Aluminum-Alloy Sheet and Plate.
 
          H.ASTM B 429 - Aluminum-Alloy Extruded Structural Pipe and Tube.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs carefully as required to suit local building codes or performance requirements.
 
          I.29 CFR 1910.23 - Guarding floor and wall openings; Occupational Safety and Health Administration.
 
          J.BOCA National Building Code; Building Officials and Code Administrators International, 1nc.
 
          K.ICBO Uniform Building Code; International Conference of Building Officials.
 
          L.SBCCI Standard Building Code; Southern Building Code Congress International, Inc.
 
          M.National Building Code of Canada.
 
          N.Canadian Government Specifications Board (CGSB) CAN2-12.1 M90 - Tempered or Laminated Safety Glass.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Edit the following paragraph carefully as required to suit local building codes or performance requirements.
 
          A.Structural Performance: Provide handrails and railings capable of withstanding the following structural loads without exceeding allowable design working stress of materials for handrails, railings, anchors and connections:
          1.Top Rail of Guards: Shall withstand the following loads:
          a.Concentrated load of 200 lbf (0.89kN) applied at any point and in any direction.
          b.Uniform load of 50 lbf-ft. (0.07kN-m) applied horizontally and concurrently with uniform load of 100 lbf-ft. (0.14kN-m) applied vertically downward.
          c.Concentrated and uniform loads above need not be assumed to act concurrently.
          2.Handrails Not Serving As Top Rails: Shall withstanding the following loads:
          a.Concentrated load of 200 lbf (0.89 kN) applied at any point and in any direction.
          b.Uniform load of 50 lbf-ft. (0.07kN-m) applied in any direction
          c.Concentrated and uniform loads above need not be assumed to act concurrently.
          3.Guard Infill Area: Shall withstand the following loads:
          a.Concentrated horizontal load of 200 lbf (0.89 kN) applied to 1 sq. ft. at any point in system, including panels, intermediate rails, balusters, or other elements composing infill area. Loads need not be assumed to act concurrently with loads on top rails in determining stress on guard.
 
          B.Thermal Movements: Handrails and railings shall allow for movements resulting from 120 deg F (49 deg C) changes in ambient and 180 deg F (82 deg C) surface temperatures. Base engineering calculation on surface temperatures of materials due to both solar heat gain and nighttime-sky heat loss.
 
          C.Corrosion Resistance: Separate incompatible materials to prevent galvanic corrosion.
 
          D.A registered structural engineer, licensed in the location that the project is located, in shall prepare manufacturer's structural calculations.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation instructions and methods.
          4.Description of materials, components, fabrication, and finishes.
          5.Structural computations and test reports provided by the manufacturer evidencing compliance with the specifications.
 
          C.Shop Drawings: Submit manufacturer's shop drawings, including plans, elevations, sections, and details, indicating materials, components, sizes, dimensions, tolerances, hardware, fasteners, finishes, options, accessories, and installation. Show details of attaching railing system to supports.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color and finish chips representing manufacturer's full range of available colors and finishes.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square that represents actual product, color, and patterns.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
          F.Assembly Samples: Provide assembled samples of railings sections, fabricated from full-size components, including top rail, post, handrail and infill and showing method of finishing intersections.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          H.Maintenance Instructions: Submit manufacturer's maintenance and cleaning instructions.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience.
 
          B.Installer Qualifications: Manufacturer's trained installers or an installer acceptable to the manufacturer
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          NOTE TO SPECIFIER ** Determine if the mock-up is to remain part of the Work. Delete one of the following choices for final disposition of the mock-up
          4.Remove mock-up when no longer needed.
          5.Mock-up may remain as part of the Work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
 
          B.Store products in clean, dry area indoors until ready for installation. Store materials in accordance with manufacturer's instructions.
 
          C.Protect materials and finish from damage during handling and installation.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Verify actual openings by field measurements before fabrication; show recorded measurements on shop drawings.
 
          C.Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays.
 
          1.10PRE-INSTALLATION MEETING
 
          A.Convene a pre-installation meeting approximately two weeks before start of construction of railing frame component mounting surfaces. Require attendance of parties directly affecting work of this section, including Contractor, Architect, Fabricator, and Installer. Review the following:
          1.Specific method of installation of components into mounting surfaces.
          2.Installation, adjusting, cleaning, and protection of railing system.
          3.Coordination with other work.
 
          1.11COORDINATION
 
          A.Coordinate Work with other operations and installation of adjacent materials to avoid damage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Vista Aluminum Railing Systems, which is located at: 9747-199A St. ; Langley, BC; Canada V1M 2X7; Toll Free Tel: 800-667-2526; Tel: 604-888-7655; Email: request info; Web: www.VistaRailings.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Extrusion Alloy: Aluminum 6063-T5, 6063-T6, 6061-T6 OR 6005A-T61.
          ** NOTE TO SPECIFIER ** Glass panel paragraphs below applies to railing panels only and does not apply for windscreen glass. See windscreen specification for glass screen options.
 
          B.Glass Panels:
          ** NOTE TO SPECIFIER ** Select from the following glass type paragraphs and delete those not required.
          1.Glass Type:
          a.Clear Tempered.
          b.Tinted Tempered.
          2.Glass Thickness:
          ** NOTE TO SPECIFIER ** Select from the following glass thickness paragraphs and delete the one not required.
          a.1/4 inch (6.4 mm) ANSI Z97.1.
          b.5 mm CAN 2-12.1 M90.
 
          C.Screws, anchors and inserts: Corrosion resistant JS500 plating system or stainless steel.
          ** NOTE TO SPECIFIER ** Select railing system(s) required from the following paragraphs and delete those not required.
 
          2.3ORNAMENTAL RAILING SYSTEM
 
          A.Colonial Top Picket Railing: Pre-engineered, Component-Based, Railing System.
          1.Standard Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) square, 3-7/8 inches (98.4 mm) O.C.
          ** NOTE TO SPECIFIER ** Select one of the following guardrail height paragraphs and delete the one not required.
          2.Guardrail Height: 36-inch (914 mm) above finished surface.
          3.Guardrail Height: 42 inches (1067 mm) above finished surface.
          4.Guardrail Height: 42 inches (1067 mm) above finished surface, with 36-inch (914 mm) high side-mounted handrail.
          5.Top Rails:
          a.Colonial: 1-1/8 inches (28.6 mm) high, by 1-5/8 inches (41.3 mm) wide.
          6.Posts:
          ** NOTE TO SPECIFIER ** Select one of the following post size paragraphs and delete the one not required.
          a.Size: 2 inches (50.8 mm) square.
          b.Size: 2-1/2 inches (63.5 mm) square.
          7.Bottom Rail:
          a.Picket channel, 11/16 inch (17.5 mm) high by 1-3/8 inches (34.9 mm) wide.
          ** NOTE TO SPECIFIER ** Select the following rail paragraph if required. Delete if not required.
          8.Railing:
          ** NOTE TO SPECIFIER ** Select wall and/or rail paragraphs as required. Delete if not required.
          a.Stair Rail.
          b.Wall Rail with Wall Bracket Assembly.
          c.Rail Height: 36 inches (914 mm) above stair nosing.
          d.Top Stair Rail Profile: Square: 1-3/4 inches (44.4 mm) high by 1-3/4 inches (44.4 mm) wide.
          9.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
          a.Fascia Brackets.
          b.Base Plates.
          c.Sleeve Connectors.
          10.Mounting:
          ** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs and delete those not required.
          a.Top Mount.
          b.Fascia Mount.
          c.As indicated on the Drawings.
          11.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          B.Round Top, Picket Railing: Pre-engineered, Component-Based, Railing System.
          ** NOTE TO SPECIFIER ** Select one of the following Picket Rail style paragraphs and delete those not required.
          1.Standard Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) square, 3-7/8 inches (98.4 mm) O.C.
          2.Wide Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) by 1-1/2 inches (38.1 mm), 3-7/8 inches (98.4 mm) O.C.
          3.Double Top Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) square, 3-7/8 inches (98.4 mm) O.C..
          ** NOTE TO SPECIFIER ** Select one of the following guardrail height paragraphs and delete the one not required.
          4.Guardrail Height: 36-inch (914 mm) above finished surface.
          5.Guardrail Height: 42 inches (1067 mm) above finished surface.
          6.Guardrail Height: 42 inches (1067 mm) above finished surface, with 36-inch (914 mm) high side-mounted handrail.
          7.Top Deck Rail Profile:
          a.Round: 1-7/8 inches (47.6 mm) high by 2-1/4 inches (57 mm) wide.
          8.Posts:
          ** NOTE TO SPECIFIER ** Select one of the following post size paragraphs and delete those not required.
          a.Size; 1-1/2 inches (38.1 mm) square.
          b.Size: 2 inches (50.8 mm) square.
          c.Size: 2-1/2 inches (63.5 mm) square.
          9.Bottom Rail:
          a.Picket channel, 11/16 inch (17.5 mm) high by 1-3/8 inches (34.9 mm) wide.
          ** NOTE TO SPECIFIER ** Select the following rail paragraph if required. Delete if not required.
          10.Railing:
          ** NOTE TO SPECIFIER ** Select wall and/or rail paragraphs as required. Delete if not required.
          a.Stair Rail.
          b.Wall Rail with Wall Bracket Assembly.
          c.Rail Height: 36 inches (914 mm) above stair nosing.
          d.Top Stair Rail Profile: Round 1-5/8 inches (41.3 mm).
          11.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
          a.Fascia Brackets.
          b.Base Plates.
          c.Sleeve Connectors.
          12.Mounting:
          ** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs and delete those not required.
          a.Top Mount.
          b.Fascia Mount.
          c.As indicated on the Drawings.
          13.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          C.Square Top, Picket Railing: Pre-engineered, Component-Based, Railing System.
          ** NOTE TO SPECIFIER ** Select one of the following Picket Rail style paragraphs and delete those not required.
          1.Standard Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) square, 3-7/8 inches (98.4 mm) O.C.
          2.Wide Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) by 1-1/2 inches (38.1 mm), 3-7/8 inches (98.4 mm) O.C.
          3.Double Top Picket Rail:
          a.Picket Size: 5/8 inch (16 mm) square, 3-7/8 inches (98.4 mm) O.C.
          ** NOTE TO SPECIFIER ** Select one of the following guardrail height paragraphs and delete the one not required.
          4.Guardrail Height: 36-inch (914 mm) above finished surface.
          5.Guardrail Height: 42 inches (1067 mm) above finished surface.
          6.Guardrail Height: 42 inches (1067 mm) above finished surface, with 36-inch (914 mm) high side-mounted handrail.
          7.Top Deck Rail Profile:
          a.Square: 1-7/8 inches (47.6 mm) high by 2-1/4 inches (57 mm) wide.
          8.Posts:
          ** NOTE TO SPECIFIER ** Select one of the following post size paragraphs and delete those not required.
          a.Size; 1-1/2 inches (38.1 mm) square.
          b.Size: 2 inches (50.8 mm) square.
          c.Size: 2-1/2 inches (63.5 mm) square.
          9.Bottom Rail:
          a.Picket channel, 11/16 inch (17.5 mm) high by 1-3/8 inches (34.9 mm) wide.
          ** NOTE TO SPECIFIER ** Select the following rail paragraph if required. Delete if not required.
          10.Railing:
          ** NOTE TO SPECIFIER ** Select wall and/or rail paragraphs as required. Delete if not required.
          a.Stair Rail.
          b.Wall Rail with Wall Bracket Assembly.
          c.Rail Height: 36 inches (914 mm) above stair nosing.
          d.Top Stair Rail Profile: Square: 1-3/4 inches (44.4 mm) high by 1-3/4 inches (44.4 mm) wide.
          11.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
          a.Fascia Brackets.
          b.Base Plates.
          c.Sleeve Connectors.
          12.Mounting:
          ** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs and delete those not required.
          a.Top Mount.
          b.Fascia Mount.
          c.As indicated on the Drawings.
          13.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          D.Square Top, Glass Railing: Pre-engineered, Component-Based, Railing System.
          ** NOTE TO SPECIFIER ** Select one of the following two Rail style paragraphs and delete those not required.
          1.Standard Rail.
          2.Double Top Rail.
          ** NOTE TO SPECIFIER ** Select one of the following guardrail height paragraphs and delete the one not required.
          3.Guardrail Height: 42 inches (1067 mm) above finished surface.
          4.Stair Rail Height: 36 inches (914 mm) above stair nosing.
          5.Guardrail Height: 42 inches (1067 mm) above finished surface, with 36-inch (914 mm) high side-mounted handrail.
          6.Top Rail Profile Square: 1-7/8 inches (47.6 mm) high by 2-1/4 inches (57 mm) wide.
          7.Posts:
          ** NOTE TO SPECIFIER ** Select one of the following post size paragraphs and delete those not required.
          a.Size; 1-1/2 inches (38.1 mm) square.
          b.Size: 2 inches (50.8 mm) square.
          c.Size: 2-1/2 inches (63.5 mm) square.
          8.Bottom/Intermediate Rail:
          a.Glass channel, 1-1/8 inches (28.6 mm) high by 1 inch (25.4 mm) wide.
          9.Glass Inserts: Glass specified mounted with black extruded vinyl glazing gaskets.
          ** NOTE TO SPECIFIER ** Select the following rail paragraph if required. Delete if not required.
          10.Railing:
          ** NOTE TO SPECIFIER ** Select wall and/or rail paragraphs as required. Delete if not required.
          a.Stair Rail with standard pickets.
          b.Wall Rail with Wall Bracket Assembly.
          c.Rail Height: 36 inches (914 mm) above stair nosing.
          d.Top Stair Rail Profile: Square: 1-3/4 inches (44.4 mm) high by 1-3/4 inches (44.4 mm) wide.
          11.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
          a.Fascia Brackets.
          b.Base Plates.
          c.Sleeve Connectors.
          12.Mounting:
          ** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs and delete those not required.
          a.Top Mount.
          b.Fascia Mount.
          c.As indicated on the Drawings.
          13.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          E.Round Top, Glass Railing: Pre-engineered, Component-Based, Railing System.
          ** NOTE TO SPECIFIER ** Select one of the following two Rail style paragraphs and delete those not required.
          1.Standard Rail.
          2.Double Top Rail.
          ** NOTE TO SPECIFIER ** Select one of the following guardrail height paragraphs and delete the one not required.
          3.Guardrail Height: 42 inches (1067 mm) above finished surface.
          4.Stair Rail Height: 36 inches (914 mm) above stair nosing.
          5.Guardrail Height: 42 inches (1067 mm) above finished surface, with 36-inch (914 mm) high side-mounted handrail.
          6.Top Rail Profile Round: 1-7/8 inches (47.6 mm) high by 2-1/4 inches (57 mm) wide.
          7.Posts:
          ** NOTE TO SPECIFIER ** Select one of the following post size paragraphs and delete those not required.
          a.Size; 1-1/2 inches (38.1 mm) square.
          b.Size: 2 inches (50.8 mm) square.
          c.Size: 2-1/2 inches (63.5 mm) square.
          8.Bottom/Intermediate Rail:
          a.Glass channel, 1-1/8 inches (28.6 mm) high by 1 inch (25.4 mm) wide.
          9.Glass Inserts: Glass specified mounted with black extruded vinyl glazing gaskets.
          ** NOTE TO SPECIFIER ** Select the following rail paragraph if required. Delete if not required.
          10.Railing:
          ** NOTE TO SPECIFIER ** Select wall and/or rail paragraphs as required. Delete if not required.
          a.Stair Rail with standard pickets.
          b.Wall Rail with Wall Bracket Assembly.
          c.Rail Height: 36 inches (914 mm) above stair nosing.
          d.Top Stair Rail Profile: Round: 1-5/8 inches (41.3 mm).
          11.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs and delete those not required.
          a.Fascia Brackets.
          b.Base Plates.
          c.Sleeve Connectors.
          12.Mounting:
          ** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs and delete those not required.
          a.Top Mount.
          b.Fascia Mount.
          c.As indicated on the Drawings.
          13.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          F.Glass Windscreens: Pre-engineered, Component-Based, Windscreen System.
          1.Screen Height: Maximum height is 60 inches (1524 mm) above finished surface. See Drawings.
          ** NOTE TO SPECIFIER ** Coordinate the glass sizes indicated on the Drawings with the Vista Design Manual. Contact the manufacturer if required for verification of glass size limitations.
          2.Glass Width: Maximum glass panel width is 60 inches (1524 mm) out to out of glass. As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select from the following glass type paragraphs and delete those not required.
          3.Glass Type:
          a.Clear Tempered.
          b.Tinted Tempered.
          4.Glass thickness:
          ** NOTE TO SPECIFIER ** Select from the following glass thickness paragraphs and delete the one not required.
          a.3/8 inch (9.5 mm).
          b.1/2 inch (12.5 mm).
          5.Mounting:
          a.Top Mount on a 4 inch (101.6 mm) wide square base plate. Base plate pre-drilled holes for 4 mounting screws.
          6.Posts:
          a.Size: 2-1/2 inches (63.5 mm) wide octagon, with recesses for 5/8 inch glass embedment.
          7.Glass Inserts: Glass specified mounted with black extruded vinyl glazing gaskets.
          8.Finish: Powder Coat comply with AAMA 2604.
          ** NOTE TO SPECIFIER ** Vista is available in standard colors or additional special custom designer colors. Vista also offers a unique custom color match program; you pick the color and we'll match it. Indicate the color required in the following paragraphs and delete those paragraphs not required.
          a.Standard Color:
          1)Polar White
          2)Linen Cream
          3)Sandalwood
          4)Slate Grey
          5)Tudor Brown
          6)Midnight Black
          7)Wicker
          b.Diamond Series Color:
          1)Furniture White
          2)Almond
          3)Sable
          4)Oyster Grey
          5)Railing Beige
          6)Ex Pebble Grey
          7)Mocha
          8)Lt. Bronze Metallic
          9)Metallic Silver
          10)Ansi 70 Grey
          11)Ansi 49 Grey
          12)Slate Blue
          13)Legal Blue
          14)Telco Green
          15)Arcadia Green
          16)Ivy Green
          17)Seafoam Green
          18)Fence Green
          19)Gloss Green
          20)Hartford Green
          21)Evergreen
          22)Seal Beach Green
          23)Monarch Gold
          24)Pennywise
          25)Autumn Leaf
          26)Tile Red
          27)Sundried Tomato
          28)Burgundy
          29)Mohogany
          30)Metro Brown
          31)Gloss Brown
          32)Rideau Brown
          33)Dk Bronze Metallic
          34)Charcoal
          c.Custom Color: As selected by the Architect from the manufacturer's RAL Classic Standards.
 
          2.4FABRICATION
 
          A.Fabricate members and assemblies in accordance with approved shop drawings.
 
          B.Assemble items to largest extent practical to minimize field splicing. Disassemble as required for shipping. Clearly identify each unit for installation
 
          C.Conceal fasteners and welds as much as design will allow. Grind smooth all sharp angles and corners.
 
          D.Connect non-welded members using manufacturer's standard concealed fasteners and fittings unless otherwise indicated.
 
          E.Close exposed ends of railing members with manufacturer's standard end fittings.
 
          F.Set picket and post spacing in accordance with the approved shop drawings.
 
          G.Provide manufacturer's standard brackets, fittings, flanges, and anchors for connection to other work unless otherwise indicated on the approved shop drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify field measurements are acceptable to suit railing assembly tolerances.
 
          C.Verify supports and anchors are correctly positioned.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Supply items required to be cast into concrete or embedded in masonry with setting templates, to appropriate Sections.
 
          B.Take field measurements after permanent end terminations are in place and prior to preparation of shop drawings and fabrication, to ensure fitting of work.
 
          C.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install railing system in accordance with the approved shop drawings and manufacturer's instructions.
 
          B.Install railing system plumb, level, square, true to line, and rigid.
 
          C.Attach railing system securely in place using fasteners supplied or approved by manufacturer and indicated on the approved shop drawings. Embedded anchor plates and supporting steel shall be provided as specified in Section 03300 and coordinated with the railing supplier.
 
          D.Coat concealed surfaces of aluminum and copper alloys that will be in contact with grout, concrete, masonry, wood, or dissimilar metals, with a heavy coat of bituminous paint.
 
          E.Use manufacturer's supplied hardware.
 
          F.Repair minor damages to finish in accordance with manufacturer's instructions and as approved by Architect.
 
          G.Remove and replace defective or damaged components that cannot be successfully repaired as determined by Architect.
 
          3.4CLEANING
 
          A.Remove temporary coverings and protection of adjacent work areas.
 
          B.Clean railing system promptly after installation in accordance with manufacturer's instructions. Wash railing system using clean water and soap, rinse with water.
 
          C.Do not use acid solutions, steel wool or other harsh cleaning materials or methods that would damage glass or aluminum finish.
 
          D.Clean glass panels by removing dust and grit with generous application of water, and remove grease and film deposits with mild solution of soap and water and rinse thoroughly with clean water..
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Replace defective or damaged components as directed by Architect.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION