| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on cable fittings and rods made by SecoSouth, Inc. which is located at: 2050 34th Way Largo, Florida 33771 Tel: (727) 536-1924 (888) 535-7326 Fax: (727)539-6314 Email: info@SecoSouth.com www.secosouth.com [Click Here] for additional information SECO SOUTH is the largest manufacturing facility in the United States dedicated to supplying stainless steel cable and tie-bar assemblies for use in architectural and structural building applications. Together with our affiliate companies NAVTEC and LEWMAR, we form an organization with over fifty years of experience in the rigging industry. Our goal is to share this knowledge with design professionals to create innovative solutions in the construction industry for the new millennium. Whether its decorative, architectectural or structural, we have the experience and products to compliment your designs. We look forward to working with you. This specification can be used to specify either custom designed or standard pre-engineered systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless steel railing framework with horizontal stainless steel cable infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless steel railing framework with vertical stainless steel cable infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless steel cable infill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02945 - Planting Accessories; Cable trellises. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 03300 - Cast-In-Place Concrete: Placement of anchors in concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 04810 - Unit Masonry Assemblies: Placement of anchors in masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 05150 - Wire Rope Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 05510 - Metal Stairs: Handrails other than those specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 06400 - Architectural Woodwork: Wood handrails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A492 - Standard Specification for Stainless Steel Rope Wire . | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A555/A555M - Standard Specification for General Requirements for Stainless Steel Wire and Wire Rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM A 554 - Specification for Welded Stainless Steel Mechanical Tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E985 - Standard Specification for Permanent Metal Railing Systems and Rails for Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop Drawings: Indicate profiles, sizes, connection attachments, anchorage, size and type of fasteners, finishes, and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: For connections and terminations to be used, one full sized sample of each. For type of cable to be used, 12 inches (304 mm) long sample, representing actual product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cable Fittings: Seco South , Inc., 2050 34th Way, Largo, FL 33771. ASD. Tel: (727) 536-1924. (888) 535-7326. Fax: (727)539-6314. Email: info@SecoSouth.com. www.secosouth.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERAILS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless Steel Wire: ASTM A 492 Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless Steel Rod: ASTM A 555, Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless Steel Fittings ASTM A 666, Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless Steel Tubing: ASTM A, Grade: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless Steel Strip, Plate, and Flat Bar ASTM A 666: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | HANDRAILS AND GUARDRAILS - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design, fabricate, and test handrail/guardrail assemblies in accordance with the most stringent requirements of ASTM E 985 and applicable local code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | See drawings for guardrail dimensions and configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | STANDARD DESIGNED SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | System FB1-2000 Welded Railing Frame System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: 1/2 in by 1-1/2 in (13 mm by 38 mm) welded flat bars bridged together with sections of stainless steel tubing which enclose the cable fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrails: 1-1/2 in (38 mm) dia. stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Baluster and Handrail Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable I nfill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cable Terminations | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2100 Stud Terminations: System 21xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2200 Fork Terminations: System 22xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2400 Dome Head Terminations: System 24xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Sys tem 2500 Stemball Terminations: System 25xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System SP1-2000 Component Railing System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: 1-1/2 in (38 mm) square post component system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrail: 1-1/2 in (38 mm) dia. stainless steel or wood (wood by others). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Baluster and Handrail Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cable Terminations | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2100 Stud Terminations: System 21xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2200 Fork Terminations: System 22xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2400 Dome Head Terminations: System 24xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | System 2500 Stemball Terminations: System 25xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | System FB2-2000 Welded Railing Frame System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: 3/8 in by 1-1/2 in (9.5 mm by 38 mm) welded flat bar system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrail: 1-1/2 in (38 mm) dia. stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Baluster and Handrail Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | System 2300 Eye Cable Terminations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2305 eye to- inline turnbuckle to- eye . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2315 eye to- threaded eye turnbuckle . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2320 threaded eye turnbuckle to- threaded eye turnbuckle . | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | System RP1-2000 Welded Railing System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters and Railing: 1.9 in (48 mm) dia. welded tube system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Balusters and Railing Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cable Infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cable Terminations | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2100 Stud Terminations: System 21xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2200 Fork Terminations: System 22xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2400 Dome Head Terminations: System 24xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | System 2500 Stemball Terminations: System 25xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | System FB3 -2000 Welded Railing Frame System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balusters: 1/2 in by 1-1/2 in (13 mm by 38 mm) welded flat bars bridged together with gusset plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrails: 1-1/2 in (38 mm) dia. stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Baluster and Handrail Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cable Terminations | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2100 Stud Terminations: System 21xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2200 Fork Terminations: System 22xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2400 Dome Head Terminations: System 24xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | System 2500 Stemball Terminations: System 25xx . | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | System UC1-2000 Welded Railing Frame System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame Components: 3/8 in by 1-1/2 in (9.5 mm by 38 mm) flat bar vertical balusters and a 1-1/2 in (38 mm) "U" channel horizontal component. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Handrail: 1-1/2 in (38 mm) dia. stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: No. 320 non-directional satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Infill: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Cable Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ** NOTE TO SPECIFIER ** Delete one of the cable sizes below. Refer to Paragraph "Cable and Cable Assemblies" below for other sizes of cable and available coatings (colors). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3/16 in (5 mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 in (6mm) dia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cable Terminations | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | System 2100: Stud-to-stud with cap nut and stud-to-stud with the ball end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | System 2100-TB: Tie-bar threaded to each end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | System 2410: Dome-head to stud. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | System 2510: Stemball-to-stud. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CABLE AND CABLE ASSEMBLIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cable Material: Stainless steel wire rope, ASTM A492 Type 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cables: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cable Strand1x19: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/8 inch (3 mm) diameter, 1,584 psi (10,921 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3/16 inch (5 mm) diameter, 3,960 psi (27,303 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/4 inch (6 mm) diameter, 7,084 psi (48,842 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 3/8 inch (9.5 mm) diameter, 14,476 psi (99,808 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cable Strand 7 x7: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/8 inch (3 mm) diameter, 1,657 psi (11,424 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3/16 inch (5 mm) diameter, 3,609 psi (24,883 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/4 inch (6 mm) diameter, 5,949 psi (41,017 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 3/8 inch (9.5 mm) diameter, 11,701 psi (80,676 kPa) minimum breaking strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | PVC Cable Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | ** NOTE TO SPECIFIER ** If a custom color is desired, manufacturer required a minimum of 2,500 lin feet ( 762 M). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Color: ____________ | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cable Fitting Attachments: Attach cable to fittings as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Swage: Machine swaged with cold-forming press. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Swageless: Factory or field installed using a Norseman mechanical fitting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hand Crimp: Factory or field installed using hand crimp tool and special hand crimp fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless Steel Cable Assemblies: Cable assembly shall be sized to fit the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cable Assembly System 02100: Threaded studs are placed at each end of the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cable Assembly System 02200: Fork style connections are placed at each end of the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cable Assembly System 02300: Eye Style connections are placed at each end of the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cable Assembly System 02400: Dome head style connections are placed at each end of the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cable Assembly System 02500: Stemball style connections ae places at each end of the cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fit and shop assemble components in largest practical sizes for delivery to site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate components with joints tightly fitted and secured. Provide spigots and sleeves to accommodate site assembly and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide anchors and plates required for connecting railings to structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Exposed Mechanical Fastenings: Provide flush countersunk screws or bolts; unobtrusively located; consistent with design of component, except where specifically noted otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Supply components required for anchorage of fabrications. Fabricate anchors and related components of same material and finish as fabrication, except where specifically noted otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Exterior Components: Drill condensate drainage holes at bottom of members at locations that will not encourage water intrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Grind exposed joints flush and smooth with adjacent finish surface. Make exposed joints butt tight, flush, and hairline. Ease exposed edges to small uniform radius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Accommodate expansion and contraction of members and building movement without damage to connections or members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that field conditions are acceptable and are ready to receive work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Supply items required to be cast into concrete or embedded in masonry with setting templates, for installation as work of other sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install components plumb and level, accurately fitted, free from distortion or defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor railings securely to structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Conceal bolts and screws whenever possible. Where not concealed, use flush countersunk fastenings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Tension cables as recommended by cable fittings manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ERECTION TOLERANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maximum Variation From Plumb: 1/4 inch (6 mm) per floor level, non-cumulative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maximum Offset From True Alignment: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maximum Out-of-Position: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||