MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 05735
 
         
ORNAMENTAL FINISHED FLAT ROLLED METAL
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Contrarian Metal Resources, ornamental metal finishes.
.
This section is based on the products of Contrarian Metal Resources, which is located at:
51 QSi Lane
Allison Park, PA 15101
Toll Free Te1: 866-360-5100
Phone: 724-779-5100
Fax: 724-779-5112
Email: info@metalresources.net
Web: www.metalresources.net
          Contrarian Metal Resources has been helping architects, panel manufacturers, fabricators and contractors succeed in creating sustainable buildings with high performance flat rolled metals, including stainless steel, titanium and solid zinc alloy since 2001. We manufacture and distribute high quality decorative metals designed and engineered specifically for architectural applications. We also provide metallurgical support to architects so that proper specifications for high performance architectural metals can be written.
         
CMR offers a vast selection of decorative stainless steel, titanium and other metal finishes, all specially engineered for architectural applications. Our portfolio includes a variety of textures, surface treatments and finishes and represents only best-in-class products - primarily manufactured in the United States as well as imported from across the globe. In addition, Contrarian Metal Resources also offers custom finish solutions - to assure maximum design flexibility.

See our SpecWizard: Click Here

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.High-performance flat-rolled metal materials with ornamental finish for architectural applications.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete section below if not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications.
 
          B.Section 05580 - Formed Metal Fabrications.
 
          C.Section 05700 - Ornamental Metal Fabrications.
 
          D.Section 05720 - Ornamental Handrails and Railings.
 
          E.Section 05730 - Ornamental Formed Metal.
 
          F.Section 06415 - Countertops.
 
          G.Section 07410 - Metal Wall Panels.
 
          H.Section 07610 - Sheet Metal Roofing.
 
          I.Section 07620 - Sheet Metal Flashing and Trim.
 
          J.Section 08110 - Steel Doors and Frames.
 
          K.Section 09370 - Metal Tiles.
 
          L.Section 09720 - Wall Coverings.
 
          M.Section 10160 - Metal Toilet Compartments.
 
          N.Section 10260 - Wall and Corner Guards.
 
          O.Section 14200 - Elevators.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM): ASTM A 240 -Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications.
 
          B.American Society for Testing and Materials (ASTM): ASTM A 480 - Standard Specification for General Requirements for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip.
 
          C.American Society for Testing and Materials (ASTM): ASTM B 265 - Standard Specification for General Requirements for Flat-Rolled Titanium.
 
          D.CENELEC/Euronorm: EN 988 - Standard Specification for Architectural Flat-Rolled Zinc Alloy.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Description of materials, finishes, and construction.
          3.Storage and handling requirements and recommendations.
          4.Installation methods.
          5.Maintenance methods.
          6.Cleaning methods.
 
          C.Shop Drawings: Submit shop drawings showing plans, sections, and elevations.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) by 4 inches (101 mm) representing actual color, finish, and pattern.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          A.Mock-Up: Provide a mock-up for evaluation of application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and materials are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in accordance with manufacturer's requirements.
 
          B.Store products in manufacturer's unopened packaging with labels intact until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Environmental Requirements: Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Existing Conditions: Field measure to verify dimensions before fabrication.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Warranty Period For Stainless Steel: 30 years.
 
          B.Warranty Period For Titanium: 30 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Contrarian Metal Resources , which is located at: 51 QSi Lane ; Allison Park, PA 15101 ; Toll Free Tel: 866-360-5100; Tel: 724-779-5100 ; Fax: 724-779-5112 ; Email: request info; Web: www.metalresources.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER **.
 
          2.2STAINLESS STEEL FINISHING
          ** NOTE TO SPECIFIER ** InvariBlend® is a two-step, abrasive polished finish with excellent matching characteristics designed for use in architectural applications. It has a more linear appearance than traditional #4 polish, lending itself to repair and blending in the field. InvariBlend® can be applied to wall panels, elevator cabs, coping and trim. Delete if not required.
 
          A.InvariBlend Finish for Stainless Steel: Two step, abrasive polished finish by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          6.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** Though similar to a standard #4 polish on stainless steel, InvariBrush is produced with exacting process controls and inspected to a visual standard to ensure the highest degree of visual consistency. InvariBrush can be applied to wall panels, elevators, coping and trim. Delete if not required.
 
          B.InvariBrush Finish for Stainless Steel: Abrasive polished finish with deep, uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          5.Material: Type 439 stainless steel.
          6.Material: ATI 2003 lean duplex stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          7.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          8.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          ** NOTE TO SPECIFIER ** InvariGlass can be applied to mirrors, wall panels, coping and trim. Delete if not required.
 
          C.InvariGlass Finish for Stainless Steel: Non-directional, high-gloss, mirror finish by Contrarian Metal Resources.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          6.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          7.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** InvariLux can be applied to wall panels, elevators, coping and trim. Delete if not required.
 
          D.InvariLux Finish for Stainless Steel: Non-directional, reflective finish by Contrarian Metal Resources.
          1.Texture: Uniform.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          2.Material: Type 304 stainless steel.
          3.Material: Type 304L stainless steel.
          4.Material: Type 316 stainless steel.
          5.Material: Type 316L stainless steel.
          6.Material: ATI 2003 Lean Duplex stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          7.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          8.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          ** NOTE TO SPECIFIER ** InvariMatte's lower reflectivity lends itself to roofing applications. InvariMatte can be applied to roofing, wall panels, coping and trim. Delete if not required.
 
          E.InvariMatte Finish for Stainless Steel: Non-directional, low gloss (less than 20 measured at 85 degrees F, 29.5 degrees C) finish with uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. AL 2003 stainless steel only available with standard, Black and Walnut InvariMatte finish. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          5.Material: ATI 2003 Lean Duplex stainless steel.
          6.Material: Type 439 stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
** NOTE TO SPECIFIER ** Delete if not required.
          7.Finish: InvariMatte standard finish.
          8.Finish: InvariMatte Black finish.
          9.Finish: InvariMatte Walnut finish.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          10.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          ** NOTE TO SPECIFIER ** InvariTone can be applied to roofing, wall panels, coping and trim. Delete if not required.
 
          F.InvariTone Finish for Stainless Steel: Non-directional, moderate gloss finish with uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          6.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          ** NOTE TO SPECIFIER ** InvariWeave can be applied to wall panels, elevators, coping and trim. Delete if not required.
 
          G.InvariWeave Finish for Stainless Steel: Embossed finish with uniform texture, resembling woven linen by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          6.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** InvariWisp can be applied to wall panels, elevators, coping and trim. Delete if not required.
 
          H.InvariWisp Finish for Stainless Steel: Mechanically abraded, non-directional finish with uniform texture and multi-directional grit lines by Contrarian Metal Resources
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          6.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Grass.
          c.Pattern: Stripes.
          d.Pattern: Squares.
          e.Pattern: Unity
          f.Pattern: Custom.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          7.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** InZincroMatte's lower reflectivity lends itself to roofing applications, it can be applied to wall panels, coping and trim. This finish has a silvery low glare appearance upon installation and will naturally weather into a medium gray patina over time. While it attains the appearance of solid zinc, the low glare texture eliminates the need to rely on chemical treatments to pre-weather the finish. Further, InZincroMatte does not require the ventilation details necessary to prevent back-side panel corrosion as is the case with zinc. Essentially, this product combines the beauty of zinc with the performance of stainless steel. Delete if not required.
 
          I.InZincroMatte Finish for Stainless Steel: Non-directional, low gloss, zinc/tin finish with uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 430 stainless steel.
          ** NOTE TO SPECIFIER ** Austenite 55 can be applied to elevators, entryways, wall panels, coping and trim. The surface pattern of Austenite 55 reflects light at different angles and changes with viewing angle. Delete if not required.
 
          J.Austenite 55 Finish for Stainless Steel: Finish with random texture, geometric shapes in mosaic-like pattern by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          ** NOTE TO SPECIFIER ** Camouflage can be applied to elevators, entryways, wall panels, coping and trim. The surface pattern of Camouflage reflects light at different angles and changes with viewing angle. Delete if not required.
 
          K.Camouflage Finish for Stainless Steel: Finish with amorphous texture and contrasting geometric shapes by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          ** NOTE TO SPECIFIER ** Microchecker can be applied to elevators, entryways, wall panels, coping and trim. The surface pattern of Microchecker reflects light at different angles and changes with viewing angle. Delete if not required.
 
          L.Microchecker Finish for Stainless Steel: Finish with uniform texture and geometric surface pattern resembling tread plate. by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic colorized electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          ** NOTE TO SPECIFIER ** Origara can be applied to elevators, entryways, wall panels, coping and trim. The surface pattern of Origara reflects light at different angles and changes with viewing angle. Delete if not required.
 
          M.Origara Finish for Stainless Steel: Finish with uniform texture featuring a grid of contrasting squares by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete if not required.
          5.Additional Finish: Anodic colorized electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          6.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** Seeds is suitable for use in high traffic areas like elevators and entryways. Delete if not required.
 
          N.Seeds Finish for Stainless Steel: Reflective finish with uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          5.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
          ** NOTE TO SPECIFIER ** Starlight 7J can be applied to elevators, entryways, wall panels, coping and trim. Delete if not required.
 
          O.Starlight 7J Finish for Stainless Steel: Reflective finish with uniform texture by Contrarian Metal Resources.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for selecting grade appropriate to application. Delete type not required.
          1.Material: Type 304 stainless steel.
          2.Material: Type 304L stainless steel.
          3.Material: Type 316 stainless steel.
          4.Material: Type 316L stainless steel.
          ** NOTE TO SPECIFIER ** For applications subjected to pedestrian traffic, like elevators and entryways, consideration should be given to specifying vapor deposition colorized stainless steel. Refer to manufacturer's literature. For exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used. Delete colors not required.
          5.Additional Finish: Anodic Colorized Electrochemical by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Green.
          ** NOTE TO SPECIFIER ** Pattern polished finishes are an additional surface treatment that can be mechanically applied to the surface of stainless steel sheets to create distinct patterns and textures Designed for use in architectural and other applications, a variety of visual effects can be created. Delete patterns not required.
          6.Additional Finish: Patterned Polished Finish by Contrarian Metal Resources.
          a.Pattern: None.
          b.Pattern: Abstract.
          c.Pattern: Blooms.
          d.Pattern: Cascade.
          e.Pattern: Grass.
          f.Pattern: Maze.
          g.Pattern: MiniSwirl.
          h.Pattern: Ripples.
          i.Pattern: Stripes.
          j.Pattern: Squares.
          k.Pattern: Unity
          l.Pattern: Custom.
          **NOTE TO SPECIFIER** Vapor deposition colorized stainless steel is a stainless steel substrate finish with a thin ceramic film designed for use in architectural applications including elevators, entryways wall panels, coping and trim. The film is produced by the deposition of ceramics, such as titanium carbonitrides in a vacuum furnace. Unlike paints coatings, the finish is not reactive to ultraviolet light. For more exterior applications in marine or other more corrosive environments, a higher alloy substrate should be used.
          7.Additional Finish: Vapor Deposition Colorized Finish by Contrarian Metal Resources.
          a.Color: None.
          b.Color: Black.
          c.Color: Blue.
          d.Color: Bronze.
          e.Color: Gold.
          f.Color: Nickel Silver.
          g.Color: Pink Bronze.
          h.Color: Wine Red.
 
          2.3TITANIUM FINISHING
          ** NOTE TO SPECIFIER ** InvariSand's lower reflectivity lends itself to roofing application. InvariSand can be applied to roofing, wall panels, coping and trim. Delete if not required.
 
          A.InvariSand Finish for Titanium: Non-directional, low-gloss titanium finish with matte texture by Contrarian Metal Resources.
          1.Material: Grade 1 Titanium.
          ** NOTE TO SPECIFIER ** InvariTech's lower reflectivity lends itself to roofing application. InvariTech can be applied to roofing, wall panels, coping and trim. Delete if not required.
 
          B.InvariTech Finish for Titanium: Non-directional, low-gloss titanium finish with matte texture by Contrarian Metal Resources.
          1.Material: Grade 1 Titanium.
 
          2.4ZINC FINISHING
          ** NOTE TO SPECIFIER ** Mill Finished Zinc is solid zinc alloy sheet, with a bright surface, designed for use in architectural applications like countertops and ornamentation. When exposed to the elements or daily use as in a countertop, it develops a medium gray, irregular patina that can be a desirable design element. Because of zinc's algaecidal and fungicidal properties, it is well suited to damp climates or locations prone to mold and mildew. In arid climates, however, the patina develops in the form of a harmless white oxide and may not be visually suitable Delete if not required.
 
          A.Mill Finish for Zinc: Finish by Contrarian Metal Resources.
          1.Material: EN988 Architectural Zinc Alloy.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install ornamental formed metal materials plumb, square, and anchored, maintaining uniformed clearances and accurate alignment.
 
          C.Restore damaged finishes that require field cutting, welding, or grinding.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Remove protective films and coverings before Substantial Completion.
 
          C.Touch-up, repair, or replace damaged products before Substantial Completion.
 
         
END OF SECTION