MasterFormat: 95
Download this Expansion Control Systems Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Balco, Inc. Expansion Control Systems
 
         
SECTION 05800
 
         
 
         
EXPANSION CONTROL SYSTEMS
 
         
 
         
Copyright 2006 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Balco, Inc.; Expansion Control Systems.
.
This section is based on the products of Balco, Inc., which is located at:
2626 S. Sheridan
P.O. Box 17249
Wichita, KS 67217-0249
Toll Free Tel: (800) 767-0082
Tel: (316) 945-9328.
Fax: (316) 945-0789
Email: info@balcousa.com
Web: www.balcousa.com.
.
[ Click Here ] for additional information.

For more than 45 years, Balco, Inc. has proudly served the AEC professional community. Our dedication to building lasting customer relationships, in tandem with the highest standards of ethics and a full line of quality products, has made Balco the recognized world leader in the manufacture of innovative architectural products and services for the commercial construction industry.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Elastomeric Expansion Control Systems.
 
          B.Metallic Expansion Control Systems.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 03450 - Plant Pre-Cast Architectural Concrete.
 
          C.Section 04200 - Unit Masonry.
 
          D.Section 05120 - Structural Steel.
 
          E.Section 05400 - Cold Formed Metal Framing.
 
          F.Section 07620 - Sheet Metal Flashing and Trim.
 
          G.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A36 - Standard Specification for Carbon Structural Steel.
 
          B.ASTM A588 - Standard Specification for High-Strength Low-Alloy Structural Steel with 50 ksi Minimum Yield Point to 4-in. Thick.
 
          C.ASTM A666 - Standard Specification for Annealed or Cold-Worked Austenitic Sheet, Strip, Plate and Flat Bar.
 
          D.ASTM B209 - Standard Specification for Aluminum and Aluminum Alloy Sheet and Plate.
 
          E.ASTM B 221 - Standard Specification for Aluminum and Aluminum Alloy Extruded Bars, Rods, Wire, Shapes and Tubes.
 
          F.ASTM D 2000 - Standard Classification System for Rubber Products in Automotive Applications.
 
          G.ASTM D 4030 - Standard Specification for Ultra-High-Molecular-Weight Polyethylene Molding and Extrusion Materials.
 
          H.ASTM D 4070 - Standard Specification for Adhesive Lubricant for Installation of Preformed Elastomeric Bridge Compression Seals in Concrete Structures.
 
          I.ASTM D 4637 - Standard Specification for EPDM Sheet Used In Single-Ply Roof Membrane.
 
          J.ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
 
          K.ASTM E 814 - Standard Test Methods of Penetration Firestop Systems.
 
          L.ASTM E 1399 - Standard Test Method for Cyclic Movement and Measuring the Minimum and Maximum Joint Widths of Architectural Joint Systems.
 
          M.ASTM E 1966 - Standard Test Method for Fire-Resistive Joint Systems.
 
          N.UL 2079 - Tests for Fire Resistance of Building Joint Systems.
 
          1.4PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fire Rated Expansion Control Systems are not specified. Consult current product literature regarding available fire ratings for specific expansion joint and fire barrier combinations.
 
          A.Fire Test Characteristics: Install expansion control systems tested by an independent, accredited testing and listing entity in accordance with ASTM E814/119 or E1966 or UL 2079 at its full rated period.
          ** NOTE TO SPECIFIER ** Select Fire Rating requirement and insert alternate hourly rating where required. Delete four of the next five paragraphs.
          1.Fire Rating: 2 hours.
          2.Fire Rating: 3 hours.
          3.Fire Rating: 4 hours.
          4.Fire Rating: Equal to or greater than the fire rating of the surrounding construction.
          ** NOTE TO SPECIFIER ** Joint movement is usually expressed by a percentage of nominal. Typically, joints are 50% movement or 100% movement. In addition, joints may experience movement in several axes. These may include only the "X" axis, the "X" and "Y" axes or the "X", "Y" and "Z" axes. The joint cover system must be able to move as required in response to the building movements so that the cover is not damaged and does not disengage.
 
          B.Seismic Requirements:
          ** NOTE TO SPECIFIER ** Select movement requirements for the axes required. Delete paragraphs not required.
          1.Movement X Axis: 50 percent of nominal.
          2.Movement X Axis: 100 percent of nominal.
          3.Movement X Axis: __ percent of nominal.
          .
          4.Movement Y Axis: 50 percent of nominal.
          5.Movement Y Axis: 100 percent of nominal.
          6.Movement Y Axis: __ percent of nominal.
          .
          7.Movement Z Axis: 50 percent of nominal.
          8.Movement Z Axis: 100 percent of nominal.
          9.Movement Z Axis: __ percent of nominal.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit Manufacturer's standard details for each applicable condition found on the project.
          2.Special condition details must be reviewed and approved by the Architect in writing prior to installation. Preparation of alternate or non-standard details is the responsibility of the Contractor.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
          1.Submit listings or test reports affirming compliance with all federal, state, and local building and life safety codes.
          2.Special condition details must be reviewed and approved by the Architect in writing prior to installation. Preparation of alternate or non-standard details is the responsibility of the Contractor.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of all components.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.All primary products specified in this section shall be provided by a single manufacturer with a minimum of 10 years experience in the design and fabrication of expansion joint cover assemblies.
          2.Manufacturers shall be ISO 9001-2000 Certified with documented management and control of the processes that influence the quality of its products and customer service.
 
          B.Installer Qualifications:
          1.All products listed in this section shall be installed by a single installer with demonstrated experience in installing products of the same type and scope as specified.
          2.Installer shall be insured and licensed as required by agencies within the project's jurisdiction and acceptable or authorized by the manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging with labels intact until ready for installation.
 
          B.Store products under cover in a dry, cool location. Store off the ground; protect from freezing, direct sun exposure, weather and construction activities. Store all resin components, at temperatures between 50 degrees F and 80 degrees F (10 C to 27 C).
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
 
          A.Warranty: The specified products are warranted when installed in strict accordance with the manufacturer's technical specifications, details, installation instructions and general procedures as well as good industry practice in effect for normal traffic usage and suitable applications under specific design movements and loading conditions.
          ** NOTE TO SPECIFIER ** Select Warranty Duration based on product specified. Warranties beyond one year require installation to be performed by installers that are trained and certified by the manufacturer.
          1.Warranty Duration: 3 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Balco, Inc., which is located at: 2626 S. Sheridan P. O. Box 17249 ; Wichita, KS 67217-0249; Toll Free Tel: 800-767-0082; Tel: 316-945-9328; Email: request info; Web: www.balcousa.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the exterior expansion joint products required for this project from the following paragraphs and delete those not required.
 
          2.2EXTERIOR EXPANSION JOINT SYSTEMS
 
          A.Duraflex ARS Series Seal: Watertight expansion control system capable of accommodating multi-directional movement. Fabricated of channeled aluminum rails which lock an extruded elastomeric chambered seal. Secured using ambient-cured elastomeric concrete nosing material.
          1.Seal Material: Santoprene; Black Finish.
          a.Tensile strength: ASTM D 412: minimum 1000 psi (Mpa).
          b.Ultimate elongation: ASTM D 412: Minimum 410 percent.
          c.Hardness: Type A durometer - ASTM D 2240 mod.: 73.
          d.Compression Set 77 degrees F: ASTM D 395, Method B (mod.): 24.
          e.Compression Set: 168 hrs, 212 degrees F: ASTM D 395, Method B (mod.): 36 percent.
          f.100 percent modulus: ASTM D 412, 420 psi.
          g.Tear strength, ASTM D 624, 140 lbs/inch.
          h.Tension set, ASTM D 412: 10 percent.
          i.Specific gravity, ASTM D 792: 0.97.
          j.Brittle point, ASTM D 746: -81 F (-63C).
          2.Aluminum Rail: ASTM B 221, alloy 6061-T6; Mill Finish.
 
          B.Duraflex BCS Series Seal : Pre-compressed polyurethane, microcell foam seal:
          1.Seal Material: Polyurethane Foam.
          a.Density: 5.5-6.5 lb./cu. ft.
          b.Thermal Conductivity: 0.28-0.30 Btu-in/hr-F-sqft.
          c.Temp. Stability Range: -40 F to 194 F (-40 C to 90 C).
          d.Staining/Bleeding, DIN 18542: Pass.
          e.Tensile Strength, ASTM D 3574: Meets 21 psi minimum.
          f.Elongation, ASTM D 3574: 120 percent +/- 20 percent.
          g.Resistance to Compression Set, ASTM D 3574: Max 4.2 percent.
          h.Mildew Resistance: Excellent.
          i.Staining: None.
          j.Fire testing, ASTM E 84: Flame spread 0, Smoke developed 5.
          k.Water resistance, ASTM E 547 and ASTM E 331: 12 psf.
          ** NOTE TO SPECIFIER ** Select Control System Type. Delete one of the next two paragraphs.
          2.Type: BCSF.
          a.Finish: Grey.
          3.Type: BCSW.
          a.Finish: Dow Corning 790 Silicone Sealant.
          b.Color: To be selected by Architect from available color range.
 
          C.Duraflex CS Series Chambered Seal: Extruded thermoplastic compound (Santoprene) with factory-punched holes in the flaps through which the nosing material bonds the gland to the deck, ensuring leak resistance and proper joint performance.
          1.Seal Material: Santoprene.
          a.Tensile strength, minimum, ASTM D 412: 1050 psi (Mpa).
          b.Ultimate elongation, minimum, ASTM D 412: 410 percent.
          c.Hardness, Type A Durometer, ASTM D 2240 mod.: 67 plus or minus 3.
          d.Compression Set , 77 degrees F, ASTM D 395, Method B (mod.): 23.
          e.Compression Set , 168 hrs, 212 degrees F, ASTM D 395, Method B (mod.): 36 percent.
          f.100 percent modulus, ASTM D 412: 420 psi.
          g.Tear strength, ASTM D 624: 140 lbs/inch.
          h.Tension set, ASTM D 412: 10 percent.
          i.Brittle point, ASTM D 746: minus 81 degrees F (minus 63 degrees C).
          2.Finish: Black.
 
          D.Duraflex ES Series Elastic Seal: Preformed and extruded elastomer vulcanized into its proprietary shape.
          1.Seal Material: EPDM.
          a.Tensile strength, minimum, ASTM D 412: 1500 to 2000 psi (Mpa).
          b.Elongation at break, minimum, ASTM D 412: 350 to 400 percent.
          c.Hardness, Type A Durometer, ASTM D 2240 mod.: 65 plus or minus 5.
          d.Oven aging, 70h at 212 degrees F (100 degrees C):
          1)Tensile strength, maximum loss: 15 percent.
          2)Elongation, maximum loss: 40 percent.
          3)Hardness, Type A durometer: 0 to 10.
          e.Ozone resistance, ASTM D 1149: 20 percent strain, 303 Mpa of ozone in air (the volume fraction of ozone is 300 pphm in air at 1 atm), 70h at 104 degrees F (40 degrees C), wiped with toluene to remove surface contamination: No cracks.
          2.Finish: Black.
          ** NOTE TO SPECIFIER ** The following paragraph includes an expansion joint system that is a fire rated design.
 
          E.DuraFlex FCWW Series: Extruded aluminum subchannels, extruded elastomeric face seal and an extruded elastomeric back seal sized to accommodate the total range of movement at each joint location without disengagement of the cover.
          1.Allowable movement: As specified for each floor or plane.
          2.Extruded Aluminum Subchannel, Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          ** NOTE TO SPECIFIER ** Select one of the following Face Seal paragraphs and delete the one not required.
          3.Elastomeric Face Seal: Santoprene, UV resistant grade.
          4.Elastomeric Face Seal: Silicone, ASTM D 2000, 4GE709M.
          ** NOTE TO SPECIFIER ** Select one of the following Face Seal Finish paragraphs and delete the ones not required.
          5.Face Seal Finish: Black.
          6.Face Seal Finish: White.
          7.Face Seal Finish: Tan.
          8.Face Seal Finish: Gray.
          9.Face Seal Finish: Color to be selected by Architect from available color choices.
          10.Back Seal: Santoprene, extruded: Black Finish.
 
          F.DuraFlex FS Series: Watertight extruded neoprene expansion control system capable of accommodating multi-directional movement. Seal profile adhered to the joint interface walls using a high-strength epoxy adhesive. Metal cover plate is mechanically fastened to the substrate if the nominal joint width is greater than 1 inch or pedestrian or vehicular traffic is present.
          1.Tensile strength, minimum, ASTM D 412: 125 psi.
          2.Elongation at break, minimum, ASTM D 412: 200 percent.
          3.Hardness, Shore "00" Durometer, ASTM D 2240 mod.: 35-65.
          4.Compression deflection, ASTM D 1056: 5-9 psi.
          5.Water absorption, (by weight), ASTM D 1056: 5 percent.
          6.Density, ASTM D 1056: 12-25 pcf, average.
 
          G.DuraFlex HD Series Heavy Duty Parking Garage System: Joint system permits unrestrained movement of the joint without disengagement of the cover.
          ** NOTE TO SPECIFIER ** Select the model required from the following three paragraphs and delete those not required.
          1.Model: HDN - Extruded aluminum subchannels and a metal center plate which spans the joint. Centering Bars with nylon spheres which fully engage with the subchannel's tracks.
          a.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          b.Extruded Center Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          c.Centering Bar: Spring Steel, Alloy 1074, Tempered.
          2.Model: XH - Extruded aluminum subchannels and a metal center plate which spans the joint.
          a.Extruded Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          b.Cover Plate: Stainless Steel, ASTM A 666, alloy 304; Mill finish.
          c.Extruded Center Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          ** NOTE TO SPECIFIER ** Select Center plate material required from the following paragraphs and delete the one not required.
          d.Center Plate: Aluminum ASTM B 209, alloy 5052-H32; Mill finish.
          e.Center Plate: Stainless Steel, ASTM A 666, alloy 304; Mill finish.
          3.Model: HPG - Elastomeric pads and a metal center plate which spans the joint.
          ** NOTE TO SPECIFIER ** Select Center plate material required from the following paragraphs and delete the one not required.
          a.Center Plate: Steel, ASTM A 36, Hot Rolled Carbon Steel, Hot-Dipped Galvanized.
          b.Center Plate: Stainless Steel, ASTM A 666, alloy 304; Mill finish.
          c.Neoprene pad: 3/8 inch (9.5mm) thick, fiber reinforced, UV resistant, 2 ply, belt pad; Black Finish.
          d.Nosing: ASTM D 4020 UHMW Polyethylene; Black Finish.
          4.Allowable movement: As specified for each floor or plane on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known. Delete two of the next three paragraphs.
          5.Allowable Uniform Load: 50 psf.
          6.Allowable Uniform Load: 100 psf.
          7.Allowable Uniform Load: 200 psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. 2000 Lbs for heavy duty systems. Delete one of the next two paragraphs.
          8.Concentrated Load: 300 pounds (136kg).
          9.Concentrated Load: 2,000 pounds (907kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known. Delete one of the next two paragraphs.
          10.Deflection: 1/16 inch (1.5mm) at neutral position.
          11.Deflection: 1/8 inch (3mm) at neutral position.
 
          H.DuraFlex NW Series: No Wing Seal System: Watertight deck expansion control system capable of accommodating multi-directional movement. Consists of an extruded elastomeric compression seal secured to the deck with adhesive. Sized to accommodate the total range of movement.
          1.Seal Material: Santoprene.
          a.Hardness, Type A Durometer, ASTM D 2240: 64 plus or minus 3.
          b.Specific Gravity, ASTM D 297: 0.97 plus or minus 2.
          c.Tensile strength, minimum, ASTM D 412: 1000 psi (Mpa).
          d.Ultimate elongation, minimum, ASTM D 412: 400 percent.
          e.Brittle point, ASTM D 746: minus 76 degrees F.
          f.High Temp Recovery (70 hours at 212 degrees F): 82 percent.
 
          I.DuraFlex RB Series Heavy Duty Rubber Block System: Watertight deck expansion control system capable of accommodating multi-directional movement. Elastomeric membrane is secured using anchor blocks and sized to accommodate the total range of movement.
          1.Seal Material: Santoprene.
          a.Tensile strength, minimum, ASTM D 412: 1050 psi (Mpa).
          b.Ultimate elongation, minimum, ASTM D 412: 410 percent.
          c.Hardness, Type A Durometer, ASTM D 2240 mod.: 67 +/- 3.
          d.Compression Set, 77 degrees F, ASTM D 395, Method B (mod.): 23.
          e.Compression Set, 168 hrs, 212 degrees F, ASTM D 395, Method B (mod.): 36 percent.
          f.100 percent modulus, ASTM D 412: 420 psi.
          g.Tear strength, ASTM D 624: 140 lbs/inch.
          h.Tension set, ASTM D 412: 10 percent.
          i.Brittle point, ASTM D 746: minus 81 degrees F (minus 63 degrees C).
          2.Finish: Black.
          3.Anchor Blocks: Steel-reinforced EPDM segmental pads with a non-slip surface pattern and integral bolt cavities for fastening the system to the deck. Meets or exceeds requirements of ASTM D 2000.
          a.Tensile strength, ASTM D 412: 1500 psi.
          b.Elongation at break, ASTM D 412: 350 percent.
          c.Hardness, Type A Durometer, ASTM D 412: 60.
          d.Low Temperature Flexibility, ASTM D 2137 Method A, minus 40 degrees F (minus 40 degrees C) at 40 degrees F (4 degrees C): Pass.
          e.Heat Aged 70 Hours, ASTM D 573-67 at 212 degrees F (100 degrees C) Hardness: Pass.
          f.Oil Deterioration, ASTM D 471: Pass.
          g.Ozone Resistance, ASTM D 1149, (No Cracks): Pass.
          h.Ultraviolet Resistance, ASTM D 2137 Method A, 1000 hrs: No change in appearance.
 
          J.DuraFlex SPS Series - Single-Ply Membrane System: Watertight seal deck expansion control system capable of accommodating multi-directional movement. Elastomeric single-ply membrane is secured to the deck using an elastomeric concrete nosing material and sized to accommodate the total range of movement.
          1.Seal Material: Santoprene.
          a.Tensile strength, minimum, ASTM D 412: 1000 psi (Mpa).
          b.Ultimate elongation, minimum, ASTM D 412: 410 percent.
          c.Hardness, Type A Durometer, ASTM D 2240 mod.: 67 plus or minus 3.
          d.Compression Set, 77 degrees F, ASTM D 395, Method B (mod.): 24.
          e.Compression Set, 168 hrs, 212 degrees F,ASTM D 395, Method B (mod.): 36 percent.
          f.100 percent modulus, ASTM D 412: 420 psi.
          g.Tear strength, ASTM D 624: 140 lbs/inch.
          h.Tension set, ASTM D 412: 10 percent.
          i.Specific gravity, ASTM D 792: 0.97.
          j.Brittle point, ASTM D 746: minus 81 degrees F (minus 63 degrees C).
          2.Finish: Black.
 
          K.DuraFlex SR Series - Steel Rail System: Watertight deck expansion control system capable of accommodating HS20 loads and accommodating multi-directional movement. Steel rails with formed anchor bars and channels engage an extruded elastomeric seal. Secured to the deck using a proprietary ambient-cured elastomeric concrete nosing material.
          1.Seal Tensile strength, minimum, ASTM D 412: 1700 psi (Mpa).
          2.Seal Ultimate elongation, minimum, ASTM D 412: 225.
          3.Seal Hardness, Type A Durometer, ASTM D 2240: 65 plus or minus 5.
          4.Seal Tear strength, minimum, ASTM D 624: 125 lb./in.
          5.Seal Compression set, 22h @ 212F maximum, ASTM D 395: 30 percent.
          6.Seal Heat aging, 70h at 212 degrees F, ASTM D 573.
          a.Hardness increase, maximum durometer: 10.
          b.Change in tensile, maximum: 15 percent.
          c.Change in elongation, maximum: 40 percent.
          7.Seal Ozone resistance, 100h at 104 degrees F, ASTM D 1149: No cracks.
          8.Steel Rail: ASTM A36 Steel (shapes) or ASTM A588 Steel (extrusions).
          9.Steel Stud Anchors: 0.5 inches (13mm) by 9 inches (229mm) bent 90 degrees at 3 inches (76mm).
 
          L.DuraFlex SCPQ Series Heavy Duty Parking Garage System: Extruded aluminum subchannels and a metal center plate which spans the joint. Water barrier bridges the joint while 75 mil thick EPDM pads cushion the center plate.
          1.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          2.Center Plate: Aluminum ASTM B 209, alloy 5052-H32; Mill finish.
          3.Pad Material: EPDM; Black finish.
          ** NOTE TO SPECIFIER ** Select the metal expansion control products required for this project from the following paragraphs and delete those not required.
 
          2.3METAL EXPANSION CONTROL SYSTEMS
 
          A.6000 Series:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next five options.
          1.Type: 6FS, Floor to Floor Cover.
          2.Type: 6FVS, Floor to Wall Cover.
          3.Type: 6FTP, Floor to Floor Cover.
          4.Type: 6FVTP, Floor to Wall Cover.
          5.Type: 6FVSE, Floor to Floor Cover. For existing.
          6.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete two of the next three paragraphs.
          7.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          8.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          9.Cover Plate: Bronze.
          ** NOTE TO SPECIFIER ** Select Surface Type. Delete two of the next three paragraphs.
          10.Surface: Plain.
          11.Surface: Carpet.
          12.Surface: Abrasive.
          13.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          14.Allowable Uniform Load: 50 psf.
          15.Allowable Uniform Load: 100 psf.
          16.Allowable Uniform Load: 200 psf.
          17.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          18.Concentrated Load: 300 pounds (136kg).
          19.Concentrated Load: 2,000 pounds (907kg).
          20.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          21.Deflection: 1/16 inch (1.5mm) at neutral position.
          22.Deflection: 1/8 inch (3mm) at neutral position.
          23.Deflection: __ inch (__mm) at neutral position.
 
          B.All Aluminum Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next four options.
          1.Type: RDA, Floor to Floor Cover.
          2.Type: RDAL, Floor to Wall Cover.
          3.Type: DA, Floor to Floor Cover.
          4.Type: DLA, Floor to Wall Cover.
          5.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete two of the next three paragraphs.
          6.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          7.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          8.Cover Plate: Bronze.
          9.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          10.Allowable Uniform Load: 50 psf.
          11.Allowable Uniform Load: 100 psf.
          12.Allowable Uniform Load: 200 psf.
          13.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          14.Concentrated Load: 300 pounds (136kg).
          15.Concentrated Load: 2,000 pounds (907kg).
          16.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          17.Deflection: 1/16 inch (1.5mm) at neutral position.
          18.Deflection: 1/8 inch (3 mm) at neutral position.
          19.Deflection: __ inch (__ mm) at neutral position.
 
          C.No Bump Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: NBA, Floor to Floor Cover.
          2.Type: NBAL, Floor to Wall Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete one of the next two paragraphs.
          4.Center Plate with Centering Bar: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          5.Center Plate with Centering Bar: ASTM A 666 Type 304 Stainless Steel; Matte Finish.
          6.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          7.Allowable Uniform Load: 50 psf.
          8.Allowable Uniform Load: 100 psf.
          9.Allowable Uniform Load: 200 psf.
          10.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          11.Concentrated Load: 300 pounds (136 kg).
          12.Concentrated Load: 2,000 pounds (907 kg).
          13.Concentrated Load: ___ pounds (___ kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          14.Deflection: 1/16 inch (1.5 mm) at neutral position.
          15.Deflection: 1/8 inch (3 mm) at neutral position.
          16.Deflection: __ inch (__ mm) at neutral position.
 
          D.9500 Dual Elastomeric Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next four options.
          1.Type: 95FV, Floor to Floor Dual Joint Cover.
          2.Type: 95FVT, Floor to Wall Dual Joint Cover.
          3.Type: 95GFP, Floor to Floor Dual Joint Cover. For Existing.
          4.Type: 95GFVP, Floor to Wall Dual Joint Cover. For Existing.
          5.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Insert Color. Delete two of the next three paragraphs.
          a.Color: Black.
          b.Color: Tan.
          c.Color: Gray.
          6.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          7.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          8.Allowable Uniform Load: 50 psf.
          9.Allowable Uniform Load: 100 psf.
          10.Allowable Uniform Load: 200 psf.
          11.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          12.Concentrated Load: 300 pounds (136kg).
          13.Concentrated Load: 2,000 pounds (907kg).
          14.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          15.Deflection: 1/16 inch (1.5mm) at neutral position.
          16.Deflection: 1/8 inch (3mm) at neutral position.
          17.Deflection: __ inch (__mm) at neutral position.
 
          E.7500 Elastomeric Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next four options.
          1.Type: 75FVP, Floor to Wall Cover. Flush Mounted.
          2.Type: 75FVPE, Floor to Wall Cover. Surface Mounted.
          3.Type: 75FP, Floor to Floor Cover. Flush Mounted.
          4.Type: 75FPE, Floor to Floor Cover. Surface Mounted.
          5.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Insert Color. Delete two of the next three paragraphs.
          a.Color: Black.
          b.Color: Tan.
          c.Color: Gray.
          6.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          ** NOTE TO SPECIFIER ** Select Surface Type. Delete two of the next three paragraphs.
          7.Surface: Plain.
          8.Surface: Carpet.
          9.Surface: 1/8 inch (3mm) tile.
 
          F.Gymnasium Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: 1100/1400 Surface Mounted.
          2.Type: 1120/1420 Surface Mounted.
          3.Type: GFE-1D Recessed to Surface Mount.
          4.Type: GF-1S Surface Mounted.
          5.Type: GC Surface Mount Floor to Wall.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if 1100/1400 or 1120/1420 series is not specified.
          6.Insert: Vinyl.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete one of the next two paragraphs.
          a.Color: Black.
          b.Color: Gray.
          7.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          8.Center Plate: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          ** NOTE TO SPECIFIER ** Select Plate Surfacing. Only GF and GFE models available with Serrated or abrasive surfaces. Delete two of the next three paragraphs.
          9.Center Plate Surfacing: Plain Plate.
          10.Center Plate Surfacing: Serrated Plate.
          11.Center Plate Surfacing: Abrasive Striped Plate.
          12.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          13.Allowable Uniform Load: 50 psf.
          14.Allowable Uniform Load: 100 psf.
          15.Allowable Uniform Load: 200 psf.
          16.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          17.Concentrated Load: 300 pounds (136kg).
          18.Concentrated Load: 2,000 pounds (907kg).
          19.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          20.Deflection: 1/16 inch (1.5mm) at neutral position.
          21.Deflection: 1/8 inch (3mm) at neutral position.
          22.Deflection: __ inch (__mm) at neutral position.
 
          G.Existing to Existing / New to Existing Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: EXB Floor to Floor Cover.
          2.Type: EXBL Floor to Wall Cover.
          3.Center Plate with Centering Bar: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          4.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          5.Allowable Uniform Load: 50 psf.
          6.Allowable Uniform Load: 100 psf.
          7.Allowable Uniform Load: 200 psf.
          8.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          9.Concentrated Load: 300 pounds (136kg).
          10.Concentrated Load: 2,000 pounds (907kg).
          11.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          12.Deflection: 1/16 inch (1.5mm) at neutral position.
          13.Deflection: 1/8 inch (3mm) at neutral position.
          14.Deflection: __ inch (__mm) at neutral position.
 
          H.Sight Line Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: CR Floor to Floor Cover.
          2.Type: CRL Floor to Wall Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          4.Concealed Center Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          5.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          6.Allowable Uniform Load: 50 psf.
          7.Allowable Uniform Load: 100 psf.
          8.Allowable Uniform Load: 200 psf.
          9.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          10.Concentrated Load: 300 pounds (136kg).
          11.Concentrated Load: 2,000 pounds (907kg).
          12.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          13.Deflection: 1/16 inch (1.5mm) at neutral position.
          14.Deflection: 1/8 inch (3mm) at neutral position.
          15.Deflection: __ inch (__mm) at neutral position.
 
          I.Topping Slab Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: SAA Floor to Floor Cover.
          2.Type: SLA Floor to Wall Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete two of the next three paragraphs.
          4.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          5.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          6.Cover Plate: Bronze.
          7.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          8.Allowable Uniform Load: 50 psf.
          9.Allowable Uniform Load: 100 psf.
          10.Allowable Uniform Load: 200 psf.
          11.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          12.Concentrated Load: 300 pounds (136kg).
          13.Concentrated Load: 2,000 pounds (907kg).
          14.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          15.Deflection: 1/16 inch (1.5mm) at neutral position.
          16.Deflection: 1/8 inch (3mm) at neutral position.
          17.Deflection: __ inch (__mm) at neutral position.
 
          J.Aluminum Cover with Elastomeric Insert:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: D/DT Floor to Floor Cover.
          2.Type: DL/DLT Floor to Wall Cover.
          3.Insert: Vinyl.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete one of the next two paragraphs.
          a.Color: Black.
          b.Color: Gray.
          4.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          5.Center Plate with Centering Bar: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          6.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          7.Allowable Uniform Load: 50 psf.
          8.Allowable Uniform Load: 100 psf.
          9.Allowable Uniform Load: 200 psf.
          10.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 Lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          11.Concentrated Load: 300 pounds (136kg).
          12.Concentrated Load: 2,000 pounds (907kg).
          13.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          14.Deflection: 1/16 inch (1.5mm) at neutral position.
          15.Deflection: 1/8 inch (3mm) at neutral position.
          16.Deflection: __ inch (__mm) at neutral position.
 
          K.PS Series Seismic Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: PS Floor to Floor Cover.
          2.Type: PSL Floor to Wall Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          4.Base Members: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if PS is not specified.
          5.Pan with Centering Bar and Spring: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          6.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          7.Allowable Uniform Load: 50 psf.
          8.Allowable Uniform Load: 100 psf.
          9.Allowable Uniform Load: 200 psf.
          10.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          11.Concentrated Load: 300 pounds (136kg).
          12.Concentrated Load: 2,000 pounds (907kg).
          13.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          14.Deflection: 1/16 inch (1.5mm) at neutral position.
          15.Deflection: 1/8 inch (3mm) at neutral position.
          16.Deflection: __ inch (__mm) at neutral position.
 
          L.Heavy Duty Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: XH4FS Floor to Floor Cover for Topping Slab.
          2.Type: XH4FVS Floor to Wall Cover, New to Existing.
          3.Type: HDEW Floor to Floor Cover with Extra Wide Blockout.
          4.Type: HDEWL Floor to Wall Cover; Extra Wide Blockout, New to Existing.
          5.Type: ATS Floor to Floor Cover for Air Terminal.
          6.Type: ATSL Floor to Wall Cover for Air Terminal, New to Existing.
          7.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          8.Center Plate with Centering Bar: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          9.Mounting Bar: Carbon Steel Angle.
          10.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          11.Allowable Uniform Load: 50 psf.
          12.Allowable Uniform Load: 100 psf.
          13.Allowable Uniform Load: 200 psf.
          14.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          15.Concentrated Load: 300 pounds (136kg).
          16.Concentrated Load: 2,000 pounds (907kg).
          17.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          18.Deflection: 1/16 inch (1.5mm) at neutral position.
          19.Deflection: 1/8 inch (3mm) at neutral position.
          20.Deflection: __ inch (__mm) at neutral position.
 
          M.Extra Heavy Duty Floor Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: XH4FS Flush Mounted Floor to Floor Cover.
          2.Type: XH4FVS Flush Mounted Floor to Wall Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete two of the next three paragraphs.
          4.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          5.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          6.Cover Plate: Bronze.
          7.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          8.Allowable Uniform Load: 50 psf.
          9.Allowable Uniform Load: 100 psf.
          10.Allowable Uniform Load: 200 psf.
          11.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          12.Concentrated Load: 300 pounds (136kg).
          13.Concentrated Load: 2,000 pounds (907kg).
          14.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          15.Deflection: 1/16 inch (1.5mm) at neutral position.
          16.Deflection: 1/8 inch (3mm) at neutral position.
          17.Deflection: __ inch (__mm) at neutral position.
 
          N.Extra Wide Seismic Floor Covers:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next two options.
          1.Type: 6FTP Flush Mounted Floor to Floor Cover.
          2.Type: 9FP Flush Mounted Floor to Floor Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          4.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          5.Allowable movement: As specified for each floor or plane on the Drawings.
          ** NOTE TO SPECIFIER ** Select allowable uniform load. Select 50 psf if not known, or insert if not listed. Delete three of the next four paragraphs.
          6.Allowable Uniform Load: 50 psf.
          7.Allowable Uniform Load: 100 psf.
          8.Allowable Uniform Load: 200 psf.
          9.Allowable Uniform Load: ___ psf.
          ** NOTE TO SPECIFIER ** Select Concentrated load. Use 2000 lbs for heavy duty systems or insert if not listed. Delete two of the next three paragraphs.
          10.Concentrated Load: 300 pounds (136kg).
          11.Concentrated Load: 2,000 pounds (907kg).
          12.Concentrated Load: ___ pounds (___kg).
          ** NOTE TO SPECIFIER ** Select Deflection. Select 1/8 inch if not known or insert if not listed. Delete two of the next three paragraphs.
          13.Deflection: 1/16 inch (1.5mm) at neutral position.
          14.Deflection: 1/8 inch (3mm) at neutral position.
          15.Deflection: __ inch (__mm) at neutral position.
          ** NOTE TO SPECIFIER ** Select the wall and ceiling cover products required for this project from the following paragraphs and delete those not required.
 
          2.4WALL AND CEILING COVERS
 
          A.Flexible Interior Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: GCWW Wall Joint Cover.
          2.Type: GCVSC 90 Degree Wall Corner Cover.
          3.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Tan.
          d.Color: Gray.
          4.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          B.Clip-In Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next four options.
          1.Type: 1W1 Wall Joint Cover.
          2.Type: 1C1 90 Degree Wall Corner Cover.
          3.Type: C1W1 Single Plane Ceiling Cover.
          4.Type: C1C1 90 Degree Ceiling Corner Cover.
          5.Clips: Spring Steel.
          6.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          C.Snap-On Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: WD Wall Joint Cover.
          2.Type: WDC 90 Degree Corner Cover.
          3.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete two of the next three paragraphs.
          4.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          5.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
          6.Cover Plate: Bronze.
 
          D.Vinylines Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: AC Ceiling to Ceiling Joint Cover.
          2.Type: ACL Ceiling to Wall Joint Cover.
          3.Type: GP Flush Mounted to Flush Mounted Wall Cover.
          4.Type: GPL Flush Mounted to Flush Mounted Corner Cover.
          5.Type: GM Raised Mount to Raised Mounted Wall Cover.
          6.Type: GML Raised Mount to Raised Mounted Corner Cover.
          7.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Tan.
          d.Color: Gray.
          8.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          E.Extra Wide Seismic Interior Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: CM Wall Joint Cover.
          2.Type: CML 90 Degree Corner Cover, Flush Mount to Surface Mount.
          3.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          4.Color: White.
          5.Color: Black.
          6.Color: Tan.
          7.Color: Gray.
          8.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
          9.Cover Plate: Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          F.9500 Dual Elastomeric Interior Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: 95GW Wall Joint Cover.
          2.Type: 95GWC 90 Degree Corner Cover, Flush Mount to Surface Mount.
          3.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Tan.
          d.Color: Gray.
          4.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          G.7500 Elastomeric Interior Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next two options.
          1.Type: 75FWG Wall Joint Cover.
          2.Type: 75FWGC 90 Degree Corner Cover.
          ** NOTE TO SPECIFIER ** Select Primary Seal Material. Delete one of the next two paragraphs.
          3.Insert: Extruded Santoprene.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          a.Color: White.
          b.Color: Black.
          c.Color: Tan.
          d.Color: Gray.
          4.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Anodized.
 
          H.6000 Series Interior Wall and Ceiling Covers:
          ** NOTE TO SPECIFIER ** Select Cover Type(s). Delete types not required from the next six options.
          1.Type: 6GW Flush Mounted Wall Cover.
          2.Type: 6TW Raised Mount Wall Cover.
          3.Type: 6GWFC Surface Mounted to Flush Mounted Corner Cover.
          4.Type: 6GWC Flush Mounted to Flush Mounted Corner Cover.
          5.Type: 6TWFC Surface Mounted to Raised Mount Corner Cover.
          6.Type: 6TWC Raised Mount to Raised Mount Corner Cover.
          7.Center Plate: Aluminum ASTM B 209 Alloy 5052-H32; Mill Finish.
          8.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill Finish.
 
          I.Interior Flat / Variable Seal:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next two options.
          1.Type: FCWW Wall Joint Cover.
          2.Type: FCWWE 90 Degree Corner Cover.
          ** NOTE TO SPECIFIER ** Select Primary Seal Material. Delete one of the next two paragraphs.
          3.Primary Seal: Extruded Santoprene.
          4.Primary Seal: Silicone.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          5.Seal Color: White.
          6.Seal Color: Black.
          7.Seal Color: Tan.
          8.Seal Color: Gray.
          9.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          ** NOTE TO SPECIFIER ** Select the exterior seal and cover products required for this project from the following paragraphs and delete those not required.
 
          2.5EXTERIOR SEALS AND COVERS
 
          A.Exterior Flat / Variable Seal:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next two options.
          1.Type: FCWW Wall Joint Cover.
          2.Type: FCWWE 90 Degree Corner Cover.
          ** NOTE TO SPECIFIER ** Select Primary Seal Material. Delete one of the next two paragraphs.
          3.Primary Seal: Extruded Santoprene.
          4.Primary Seal: Silicone.
          ** NOTE TO SPECIFIER ** Select Primary Seal Color. Delete three of the next four paragraphs.
          5.Seal Color: White.
          6.Seal Color: Black.
          7.Seal Color: Tan.
          8.Seal Color: Gray.
          9.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          10.Secondary Seal: Santoprene; Black Finish.
 
          B.Exterior Wall Covers:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next two options.
          1.Type: 9W Wall Joint Cover.
          2.Type: 9WC 90 Degree Corner Cover.
          3.EPDM Water Barrier.
          4.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete one of the next two paragraphs.
          5.Cover Plate: ASTM B 209 Alloy 5052-H32 Aluminum; Mill Finish.
          6.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
 
          C.Aluminum Roof Covers:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next four options.
          1.Type: LPR Roof to Roof.
          2.Type: FR Curb to Curb.
          3.Type: LPRE Roof to Wall.
          4.Type: FRE Curb to Wall.
          5.EPDM Water Barrier.
          6.Subchannel: Extruded Aluminum, ASTM B 221, alloy 6063-T5; Mill finish.
          ** NOTE TO SPECIFIER ** Select Cover Plate Material. Delete one of the next two paragraphs.
          7.Cover Plate: ASTM B 209 Alloy 5052-H32 Aluminum; Mill Finish.
          8.Cover Plate: ASTM A 666 Type 304 Stainless Steel; Matte Finish, Sanded.
 
          D.Roof Bellows:
          ** NOTE TO SPECIFIER ** Select Flange Type(s). Delete types not required from the next four options.
          1.Type: Straight Flange Roof to Wall.
          2.Type: Straight Flange Roof to Roof.
          3.Type: Curb Flange Roof to Wall.
          4.Type: Curb Flange Roof to Roof.
          ** NOTE TO SPECIFIER ** Select Bellows material. Delete one of the next two paragraphs.
          5.Bellows Material: EPDM; Black Finish.
          6.Bellows Material: Neoprene; Black Finish.
          ** NOTE TO SPECIFIER ** Select Flange Material. Delete three of the next four paragraphs.
          7.Flange Material: Galvanized Steel, 26 gauge.
          8.Flange Material: Aluminum.
          9.Flange Material: Copper.
          10.Flange Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select the associated material products required for this project from the following paragraphs and delete those not required.
 
          2.6ASSOCIATED MATERIALS
          ** NOTE TO SPECIFIER ** Elastomeric Concrete is necessary for ARS, CS, SPS models. Delete the next paragraph if not required.
 
          A.Elastomeric Concrete: Ambient-cured header material consisting of polyurethane liquid components "A" and "B" and a proprietary aggregate system. Site mixed to achieve the following physical properties:
          1.Color: Black.
          2.Tensile strength; ASTM D 412: 1680 psi.
          3.Elongation at break, minimum, ASTM D 638: 240 percent.
          4.Durometer hardness, Type A, ASTM D 2240: 75 plus or minus 3.
          5.Tear resistance, minimum, ASTM D 624: 195 lbs/inch.
          6.Adhesion Properties Bond to Concrete, minimum, ASTM C109: 422 psi.
          7.Pot life, minimum: 20 minutes.
          8.Ozone Resistance, ASTM D 1149: No Cracks.
          9.UV Resistance, ASTM G 53: Excellent.
          10.Compression Strength, ASTM D 695.
          a.5 percent deflection, minimum: 1442 psi.
          b.Resilience, minimum: 96 percent.
          ** NOTE TO SPECIFIER ** Bonding Agent is necessary for ARS, CS, RB models. Delete the next paragraph if not required.
 
          B.Bonding Agent:
          1.Primer 2: Two component primer.
          2.Tack Coat: TC12 two component bedding material.
          ** NOTE TO SPECIFIER ** Adhesive is necessary for CS, ARS, ES models. Delete the next paragraph if not required.
 
          C.Adhesive: Site mixed two-component, epoxy-based adhesive with the following physical properties:
          1.Adhesive Type: Two component thixotropic paste.
          2.Tensile strength: 4000 psi.
          3.Pot life: 60 minutes at 68 degrees F (20 degrees C).
          4.Flash point: Above 200 degrees F (93 degrees C).
          5.Non-volatile content:
          a.Part A, 100 percent reactive.
          b.Part B, 99.9 percent reactive.
          6.Initial Curing Time: 24 hours.
          7.Complete Cure: 7 days at 68 degrees F (20 degrees C).
          ** NOTE TO SPECIFIER ** Adhesive is necessary for CS, ARS, ES models. Delete the next paragraph if not required.
 
          D.Lubricant Adhesive: Single component, polyurethane and hydrocarbon solvent mixture complying with ASTM D 4070 and having the following physical properties:
          1.Tensile Strength: ASTM D 412, 250 psi.
          2.Adhesion-in-Peel: ASTM C 794, 20 lbs.
          3.Ultimate Elongation: ASTM E 412, 800 percent.
          4.Hardness (Shore A): ASTM C 661, 25 plus or minus 5.
          5.Weight Loss: ASTM C 792, 8 percent maximum.
          6.Weep & Sag: ASTM C 639, None.
          7.Tack Free Time: ASTM C 679, 4 hours.
          ** NOTE TO SPECIFIER ** Retain fire barrier where required for fire rating. Delete if not required.
 
          E.Fire Barrier: Membrane type fire barrier required for indicated joint size and fire resistance.
          ** NOTE TO SPECIFIER ** Select Fire Barrier Type. Delete one of the next two paragraphs.
          1.Type: Metaflex.
          2.Type: Metaflex 2000.
          3.Type: MetaMat.
          4.Type: MetaBlock.
          ** NOTE TO SPECIFIER ** Retain flame sealant where required for fire rating. Delete if not required.
 
          F.Flame Sealant: Metacaulk 990; sealant permits joint movement and upon exposure to heat, increase in volume to resist penetration of fire through voids in construction.
          ** NOTE TO SPECIFIER ** Water barrier is necessary for HD and SCPQ models. Delete the next paragraph if not required.
 
          G.Water Barrier: ASTM D 4637, EPDM sheet, flexible, 45 mils thick.
 
          H.Accessories:
          1.Provide other materials as necessary to complete a proper Expansion Control System installation.
          2.Architect must approve in writing all secondary materials to be used on the project.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify that field measurements and blockout dimensions are as shown on shop drawings prior to releasing materials for fabrication by the manufacturer.
 
          B.Do not begin installation until substrates have been properly prepared.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          B.Solidly form the blockout and joint opening, and allow concrete to properly cure. Corners must be sharp or rounded in accordance with the manufacturer's and project's requirements. Repair edges or areas with a concrete repair material approved by the Manufacturer and Architect.
 
          C.Blockouts requiring the use of patching compounds must be cured in accordance with the patching compound manufacturer's recommendations and instructions prior to placement of Elastomeric Concrete. Coordinate with other trades if patching is the responsibility of others.
 
          D.Clean dirt, debris, and other contaminants from the blockout and the joint opening.
 
          E.Sandblast the blockout to expose aggregate to remove contaminants and prepare the surfaces for the installation of the Elastomeric Concrete Header material.
 
          F.Mask areas adjacent to the joint with tape to assure neat, clean joint lines. Remove the tape prior to the curing process.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Handle, mix or otherwise prepare all components in accordance with the manufacturer's recommendations and instructions.
 
          B.Do not install Elastomeric Concrete when ambient temperature is below 40 degrees F.
 
          C.Immediately prior to installation, blow out the blockout and joint interfaces using compressed air.
 
          D.Prior to installation, remove packaging from elastomeric products and allow them to relax.
 
          E.Clean up the work area after installation of the system is completed.
 
          F.Fabricate horizontal transitions and butt splices such as 90 degree corners, tees and crosses as recommended by the manufacturer. Extend horizontal transitions a minimum of 24 inches (610mm) in each direction from the splice.
          ** NOTE TO SPECIFIER ** Delete if no floor to wall conditions exist.
 
          G.Fabricate Wall Mount Plate of preformed 10 foot (3048 mm) 26 gauge stainless steel profiles cut to length on the jobsite, and miter cut where directional changes occur or are otherwise required.
 
          3.4PROTECTION
 
          A.Protect the completed Expansion Control system work from damage during construction.
 
          B.Do not allow vehicular traffic without the specific written permission of the Architect.
 
          C.Prior to project closeout, clean exposed surfaces with a suitable cleaner (toluene or xylene) that will not harm the finish.
 
         
END OF SECTION