Download SECTION 06060 PARTICLEBOARD for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06060
PARTICLEBOARD
 
 
Copyright 2013 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Collins; Particleboard products.
.
This section is based on the products of Collins, which is located at:
29100 S.W. Town Center Loop W Suite 300
Wilsonville, OR 97070-9315
Toll Free Tel: 800-329-1219
Tel: 503-826-5303
Fax: 503-826-5305
Email: request info (cwaner@collinsco.com)
Web: www.collinswood.com | www.collinsco.com/TruWood/
[ Click Here ] for additional information.
Collins, family-owned since 1855, was the first privately-owned forest products company in the U.S. to become Forest Stewardship Council certified (FSC-certified), Forest lands in the U.S. exceed 311,000 acres.
Collins Products LLC manufactures standard and certified exterior siding and particleboard, also engineered wood siding and trim.
Collins Products LLC Pine Particleboard is ideally suited for use in custom millwork and for kitchen, bath, hospitality and other environments with high humidity and incidental moisture contact. Collins' Pine Particleboard is hard-wearing and guaranteed to be smooth, making them ideal for a wide range of laminating applications.
First impressions always matter. That's why TruWood Trim is a product you can depend on. TruWood Trim provides builders and architects the unbeatable combination of durability, style, versatility and installation ease.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Particleboard.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry.
B.
Section 06066 - Plastic Laminate.
C.
Section 06220 - Millwork.
D.
Section 06410 - Custom Cabinets.
E.
Section 06412 - Countertops.
F.
Section 12300 - Manufactured Casework.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D 1037 - Standard Test Methods for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials.
B.
ANSI A 208.1 - Particleboard.
C.
FSC-Certified - Forest Stewardship Council Certification.
D.
International Living Future Institute - Declare Product.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and pre-consumer recycled content
a.
Include statement indicating costs for each product having recycled content.
2.
Product Data for Credit EQ 4.4: For products having Low Emitting Materials, Composite Wood content
3.
Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
a.
Include statement indicating cost for each regional material and the fraction by weight that is considered regional.
4.
Product Data for Credit MR 7: For products having Certified Wood content
a.
Include statement indicating costs for each product having Certified Wood content.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if the following is not applicable.
 
D.
International Living Future Institute Certified: Collins Pine FreeForm particleboard has a Declare Product ID: CCO-0001, LBC Declaration Status: Red List Free.
E.
Verification Samples: For each product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish.
F.
Manufacturer's Certificates: Certify products meet or exceed specified properties.
1.5
QUALITY ASSURANCE
A.
Installer Qualifications: Installer shall have a minimum of two year's experience installing similar materials.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color and finish are approved by Architect.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Collins, which is located at: 29100 S.W. Town Center Loop W Suite 300; Wilsonville, OR 97070-9315; Toll Free Tel: 800-329-1219; Tel: 503-826-5303; Fax: 503-826-5305; Email: request info (cwaner@collinsco.com); Web: www.collinswood.com | www.collinsco.com/TruWood/
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Select the Products required from the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not required.
 
2.2
PARTICLEBOARD PRODUCTS
 
** NOTE TO SPECIFIER ** Collins Pine FreeForm MR50 products are ideally suited for use in kitchen, bath, hospitality and other environments with high humidity and incidental moisture contact, Collins' new MR50 products are hard-wearing and guaranteed to be smooth, making them ideal for a wide range of laminating applications.
 
A.
Collins Pine FreeForm MR50: Highly Moisture Resistant Particleboard that meets ANSI A 208.1 particleboard standard for moisture-resistance with an MR50 rating. FSC-certified (SCS-COC-000085), NAF, CARB Exempt, contains 100 percent post-industrial/pre-consumer recycled and recovered fibers.
1.
Physical Properties: ASTM D 1037.
a.
Density: 49 lbs/cu ft.
b.
Modulus of Rupture: 2,738 psi.
c.
Modulus of Elasticity: 453,000 psi.
d.
Internal Bond: 167 psi.
e.
Face Screw Pull: 339 lbs
f.
Edge Screw Pull: 261 lbs.
g.
Machinability: Excellent.
h.
Color: Consistent light tan color
2.
Sizes/Thickness:
a.
Press Size: 5 feet by 24 feet.
b.
Thickness: 3/4 inch.
c.
Thickness Tolerance: plus or minus .003 inch average thickness from target.
d.
L/W Tolerance: 1/16 inch.
e.
Squareness Tolerance: 1/32 inch per foot of panel width.
 
** NOTE TO SPECIFIER ** Collins Pine FreeForm products are ideally suited for use in kitchen, bath, hospitality and other environments with high humidity and incidental moisture contact, Collins' products are hard-wearing and guaranteed to be smooth, making them ideal for a wide range of laminating applications.
 
B.
Collins Pine FreeForm Particleboard: Moisture Resistant Particleboard. FSC-certified (SCS-COC-000085), NAF, CARB Exempt, contains 100 percent post-industrial/pre-consumer recycled and recovered fibers.
1.
Physical Properties: ASTM D 1037.
a.
Density: 45 lbs/cu ft
b.
Internal Bond: 80 psi.
c.
Modulus of Rupture: 1800 psi.
d.
Modulus of Elasticity: 298,000 psi.
e.
Screw Holding Face: 225 lbs.
f.
Screw Holding Edge: 155 lbs.
g.
High pine content
h.
High percentage of Western Pine fiber
i.
Machinability: Excellent.
j.
Color: Consistent light tan color
2.
Sizes/Thickness:
a.
Press Size: 5 feet by 24 feet.
b.
Thickness: 3/8 inch to 1-1/4 inch.
c.
Thickness Tolerance: plus or minus .003 inch average thickness from target range.
d.
L/W Tolerance: plus or minus 1/16 inch.
e.
Squareness Tolerance: 1/32 inch per foot of panel width.
 
** NOTE TO SPECIFIER ** Collins Pine Particleboard products are ideal for a wide range of laminating applications.
 
C.
Collins Pine Particleboard: FSC-certified (SCS-COC-000085), NAF, CARB Exempt, contains 100 percent post-industrial/pre-consumer recycled and recovered fibers.
1.
Physical Properties: ASTM D 1037.
a.
Density: 45 lbs/cu ft
b.
Internal Bond: 80 psi.
c.
Modulus of Rupture: 1800 psi.
d.
Modulus of Elasticity: 298,000 psi.
e.
Screw Holding Face: 225 lbs.
f.
Screw Holding Edge: 155 lbs.
g.
High pine content
h.
High percentage of Western Pine fiber
i.
Machinability: Excellent.
j.
Color: Consistent light tan color
2.
Sizes/Thickness:
a.
Press Size: 5 feet by 24 feet.
b.
Thickness: 3/8 inch to 1-1/4 inch.
c.
Thickness Tolerance: plus or minus .003 inch average thickness from target range.
d.
L/W Tolerance: plus or minus 1/16 inch.
e.
Squareness Tolerance: 1/32 inch per foot of panel width.
2.3
FABRICATI0N
A.
Fabricate in accordance with laminate or veneer manufacturer's instructions.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Fabricate in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION