Download SECTION 06071 PRESERVATIVE TREATED WOOD for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06071
PRESERVATIVE TREATED WOOD
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Chicago Flameproof; non-combustible wood products.
This section is based on the products of Chicago Flameproof, which is located at:
1200 S. Lake St.
Montgomery, IL 60538
Toll Free Tel: 866-884-7591
Fax: 630-896-4773
Email: request info ()
Web: www.chicagoflameproof.com
[ Click Here ] for additional information.
Innovators of high performance wood preservative products.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Preservative treatment of interior lumber and plywood.
B.
Preservative treatment of exterior lumber and plywood.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry.
B.
Section 06150 - Wood Decking.
C.
Section 06200 - Finish Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Wood-Protection Association (AWPA):
1.
AWPA E12 - Standard Method of Determining the Corrosion of Metal in contact with wood.
2.
AWPA U1 - Use Category System: User Specifications for Treated Wood.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Preservative Treatment Certification: Treating plant's certification of compliance with specified requirements.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience with manufacturing process of similar products.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer shall warrant product and process in approved applications for the following terms:
1.
Lifetime Warranty for Above Ground general uses.
2.
Lifetime Warranty for Ground Contact and Fresh Water general uses.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Chicago Flameproof, which is located at: 1200 S. Lake St.; Montgomery, IL 60538; Toll Free Tel: 866-884-7591; Fax: 630-896-4773; Email: request info (); Web: www.chicagoflameproof.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** MicroPro/LifeWood pressure treated wood is lighter in color compared to current copper based treated wood products. The unique appearance of MicroPro/LifeWood treated products will help differentiate the product in the marketplace. The attractive color allows DIYers and contractors to build pressure treated projects using treated wood that is lighter, fresher, and more natural in appearance.
 
2.2
WOOD PRESERVATIVE
A.
Method: Micronized copper pressure treated wood process.
B.
Process: MicroPro/LifeWood pressure treated wood as manufactured by Chicago Flameproof.
1.
Product: MicroPro/LifeWood as manufactured by Koppers Performance Chemicals Inc. (KPC).
2.
Listed ICC-ES Report number ICC ESR-2240.
3.
MicroPro preserved wood meets all applicable major model building codes for:
a.
Above ground.
b.
Ground contact.
c.
Fresh water immersion.
d.
Salt water splash zone.
e.
Severe critical structural applications in ground contact.
4.
Third-Party Certification:
a.
Certified under SCS's Environmentally Preferable Product (EPP) program based on Life-Cycle Assessment.
 
** NOTE TO SPECIFIER ** Wood products treated with MicroPro technology are now eligible for more green building points than any other treated wood product in the market.
 
b.
Approved for points toward National Green Building Certification to the National Green Building Standard.
c.
Meets standards for low volatile organic compound (VOC) emissions. Certified for use in schools, offices, and other sensitive environments.
2.3
FASTENERS
A.
Nails, Fasteners and Fittings:
1.
Hot-dipped galvanized or stainless steel fasteners and fittings are acceptable for use with MicroPro treated wood.
2.
Use in direct contact with aluminum.
 
** NOTE TO SPECIFIER ** Fasteners - MicroPro technology offers many benefits including significantly improved corrosion performance. LifeWood brand pressure treated wood with MicroPro technology exhibit corrosion rates on metal products similar to untreated wood.
 
B.
For interior or exterior applications, use fasteners and hardware that are in compliance with the manufacturer's recommendations and the building codes for their intended use.
C.
Stainless Steel: Stainless steel fasteners and connectors for use with treated wood in severe exterior applications such as swimming pools, salt water exposure, etc. - Type 304 and 316 grades shall be used.
D.
Carbon steel fasteners shall be used for interior, above ground, weather-protected applications such as sill plates, interior framing and interior trusses.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
INTERIOR WOOD-PRESERVATIVE-TREATED MATERlALS
A.
Preservative Treatment by Pressure Process: AWPA U1
 
** NOTE TO SPECIFIER ** Category UC1 is suitable for interior dry locations; Category UC2 is suitable for interior damp locations. Delete category not required.
 
1.
Use Category UC1.
2.
Use Category UC2.
3.
Kiln dry lumber and plywood after treatment to a maximum moisture content of 19 and 18 percent, respectively.
4.
Preservative Chemicals: Acceptable to authorities having jurisdiction and containing no arsenic or chromium.
5.
For exposed items indicated to receive transparent finish, do not use chemical formulations that contain colorants or that bleed through or otherwise adversely affect finishes.
6.
Do not use material that is warped or does not comply with requirements for untreated material.
7.
Mark lumber with treatment-quality mark of an inspection agency approved by the American Lumber Standard Committee's Board of Review.
a.
For exposed lumber indicated to receive a stained or natural finish, mark end or back of each piece or omit marking and provide certificates of treatment compliance issued by inspection agency.
8.
Mark plywood with appropriate classification marking of an inspection agency acceptable to authorities having jurisdiction.
a.
For exposed plywood indicated to receive a stained or natural finish, mark back of each piece.
9.
Application: Where indicated.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.5
EXTERIOR WOOD-PRESERVATIVE-TREATED MATERIALS
A.
Preservative Treatment by Pressure Process: AWPA U1:
 
** NOTE TO SPECIFIER ** Category UC3a is suitable for painted exterior siding and trim; Category UC3b is suitable for unpainted exterior siding and trim. Delete category not required.
 
1.
Use Category UC3a.
2.
Use Category UC3b.
3.
Use chemical formulations that do not bleed through or otherwise adversely affect finishes. Do not use colorants in solution to distinguish treated material from untreated material.
 
** NOTE TO SPECIFIER ** Kiln dry lumber is optional. Delete if not required.
 
4.
Kiln dry lumber and plywood after treatment to a maximum moisture content of 19 and 18 percent, respectively.
5.
Preservative Chemicals: Acceptable to authorities having jurisdiction and containing no arsenic or chromium.
6.
Do not use material that is warped or does not comply with requirements for untreated material.
7.
Mark lumber with treatment-quality mark of an inspection agency approved by the American Lumber Standard Committee's Board of Review.
a.
For exposed lumber indicated to receive a stained or natural finish, mark end or back of each piece or omit marking and provide certificates of treatment compliance issued by inspection agency.
8.
Mark plywood with appropriate classification marking of an inspection agency acceptable to authorities having jurisdiction.
a.
For exposed plywood indicated to receive a stained or natural finish, mark back of each piece.
9.
Application: Where indicated.
PART 3 EXECUTION
 
3.1
INSTALLATION
A.
Preservative Treated Wood:
1.
Compliance: Comply with manufacturer's product data, including product technical bulletins, product catalog installation instructions and product carton instructions for installation.
END OF SECTION