Download SECTION 06072 FIRE-RETARDANT TREATED WOOD for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06072
FIRE-RETARDANT TREATED WOOD
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Chicago Flameproof; non-combustible wood products.
This section is based on the products of Chicago Flameproof, which is located at:
1200 S. Lake St.
Montgomery, IL 60538
Toll Free Tel: 866-884-7591
Fax: 630-896-4773
Email: request info ()
Web: www.chicagoflameproof.com
[ Click Here ] for additional information.
Innovators of high performance fire retardant products.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Fire-retardant treatment of lumber and plywood (FTRW).
B.
Fire retardant sheathing.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry.
B.
Section 06150 - Wood Decking.
C.
Section 06200 - Finish Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM D3201 - Standard Test Method for Hydroscopic Properties of Fire-Retardant Wood and Wood-Base Products.
2.
ASTM D5516 - Standard Test Method for Evaluating the Flexural Properties of Fire-Retardant Treated Softwood Plywood Exposed to Elevated Temperatures.
3.
ASTM D5664 - Standard Test Method for Evaluating the Effects of Fire-Retardant Treatments and Elevated Temperatures on Strength Properties of Fire-Retardant Treated Lumber.
4.
ASTM D6305 - Standard Practice for Calculating Bending Strength Design Adjustment Factors for Fire Retardant Treat Plywood Roof Sheathing.
5.
ASTM D6841 - Standard Practice for Calculating Treatment Adjustment Factors for Fire Retardant Treated Lumber.
6.
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
7.
ASTM 2768 - Extended Duration Surface Burning Characteristics of Building Materials.
8.
ASTM E119 - Fire Tests of Building Construction and Materials.
B.
American Wood-Protection Association (AWPA):
1.
AWPA E12 - Standard Method of Determining the Corrosion of Metal in contact with wood.
2.
AWPA M4 - Standard for Care of Preservative Treated Wood Products.
3.
AWPA P50 - Standard for Fire Retardant FR-2 (FR-2).
4.
AWPA T1 - Use Category System: Processing and Treatment Standard.
5.
AWPA U1 - Use Category System: User Specifications for Treated Wood.
C.
Intertek Code Compliance Research Report: CCRR-1088 - FlameTech Fire Retardant Treatment
D.
Intertek - ASTM E84/ASTM E2768 - Standard Test Method for Surface Burning Characteristics of Building Materials.
E.
Intertek - ASTM E119 - Standard Test Method for Fire Testing of Building Construction and Materials.
F.
QAI - ASTM E84/ASTM E2768 - Standard Test Method for Surface Burning Characteristics of Building Materials
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Fire-Retardant Treatment Certification: Treating plant's certification of compliance with specified requirements.
1.5
QUALITY ASSURANCE
A.
Wood Treatment Plant Qualifications: Wood treatment plant experienced in performing work of this section licensed by Fire Retardant Chemical Technology.
B.
Source Quality: Obtain treated wood products from a single approved source.
C.
Fire-Retardant Treatment: Mark each piece of plywood and lumber to show Compliance with specified standards.
D.
Regulatory Requirements: Provide for retardant treatment which complies with the following regulatory requirements:
1.
International Building Code (IBC).
2.
International Residential Code (IRC).
E.
Independent Third Party Inspection:
1.
Provide plant inspections.
F.
Kiln Dry after Treatment (KDAT): Provide kiln dry material as indicated or required.
1.
Kiln dry after treatment to 19 percent maximum moisture content for lumber and 15 percent for plywood in accordance with AWPA T1, Section H - Subsection 3. Drying Requirements.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Exposure: Protect wood products against moisture and dimensional changes, in accordance with instructions from treating plant.
B.
Avoid exposure to water and the elements, at the job site or in storage. If materials become wet during installation, allow lumber to dry to 19 percent and plywood to 15 percent moisture content before covering or enclosing.
C.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard 20-year limited warranty for pressure-treated FRTW wood.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Chicago Flameproof, which is located at: 1200 S. Lake St.; Montgomery, IL 60538; Toll Free Tel: 866-884-7591; Fax: 630-896-4773; Email: request info (); Web: www.chicagoflameproof.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Dimension Lumber: As specified in Section 06100 - Rough Carpentry.
B.
Structural Plywood: As specified in Section 06100 - Rough Carpentry.
C.
Finish Lumber and Plywood: As specified in Section 06200 - Finish Carpentry.
D.
Fasteners and Metal Hardware: Provide corrosion resistant steel fasteners with Hot-dip zinc coating per ASTM A153/A153M, provide corrosion resistant hardware per ASTM A653 / A653M Class G-185 in compliance with building code requirements.
E.
Fasteners Used with FlameTech Fire-Retardant Treated Wood: Fasteners must be galvanized steel, stainless steel, in accordance with 2009 and 2006 IBC Section 2304.9.5, 2009 IRC Section R317.3 or 2006 IRC Section R319.3.
 
** NOTE TO SPECIFIER ** Users and specifiers of fire retardant wood products should take into account the differences in design values between untreated and fire retardant treated products. Compression parallel to grain, horizontal shear, tension parallel bending, modulus of elasticity and extreme fiber bending strength are all design values that can be effected by treatment. Attention should be paid to temperature and relative humidity conditions of the structure, as well as adequacy of ventilation, post installation. Consult with Chicago Flameproof for specific results of ASTM D3201, ASTM D6841, ASTM D5664, and ASTM D5516 testing.
 
2.3
FIRE RETARDANT PRESSURE TREATMENT OF LUMBER AND PLYWOOD
A.
Fire retardant treatment for wood, including roof and floor trusses, roof decks and sheathing; subflooring, beams and purlins, blocking and furring, studs, joists and paneling, architectural millwork and trim, interior non-load bearing partitions, and exterior load-bearing wall.
1.
Lumber: Comply with AWPA U1 UCFA, Type A.
2.
Plywood: Comply with AWPA U1, UCFA, Type A.
3.
Surface Burning Characteristics: Class A; or flame spread and smoke developed ratings of 25 and 450 respective or less in a test of 30 minutes duration in accordance with IBC section 2303.2.
 
** NOTE TO SPECIFIER ** Delete treatment if not required for project.
 
4.
Treatment: FlameTech FRT as manufactured by Fire Retardant Chemical Technology. (FRCT).
 
** NOTE TO SPECIFIER ** Design Values of lumber or plywood are not affected due to not kiln drying after treatment.
 
5.
Kiln dry after treatment of 19 percent maximum moisture content for lumber and 15 percent for plywood.
6.
Treat wood used for the following applications:
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
a.
Roof and floor trusses.
b.
Roof decks and sheathing.
c.
Subflooring.
d.
Beams and purlins.
e.
Interior non-load bearing partitions.
f.
Studs and joists.
g.
Exterior load-bearing walls protected by weather barrier.
h.
Millwork and trim.
PART 3 EXECUTION
 
3.1
INSTALLATION
A.
Fire-Retardant Treated Wood:
1.
Compliance: Comply with manufacturer's product data, including product technical bulletins, product catalog installation instructions and product carton instructions for installation.
2.
End cuts and drilling are permitted. Do not rip or mill lumber after fire-retardant treatment.
END OF SECTION