| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Henkel Corporation, which is located at: 26235 First St. Westlake, OH 44145 Toll Free Tel: 800-624-7767 Tel: 440-250-7700 Email: request info Web: www.osipro.com/greenseries [ Click Here ] for additional information. Henkel Corporation OSI® Pro-Series® and OSI® GreenSeries adhesives and sealants are designed to meet the demanding requirements of the professional building trades. Contractors and Builders know they can depend on Henkel to deliver quality adhesives and sealants for superior results. OSI® GreenSeries is the first green brand in the adhesives and sealants category, that meet both energy efficiency and global impact standards. The line offers a full range of green caulks, sealants and adhesives making it easier for professionals and consumers to identify products that can help make homes more energy efficient by preventing air from escaping through cracks. In addition, the entire line of OSI® GreenSeries has reduced or eliminated harmful VOC (volatile organic compound) levels, designed in accordance with green building specifications. Currently, fifteen states have passed or are in the process of creating regulations that limit VOC-emissions, and several other states are following suit. The chemicals, which are contained in adhesives and sealants, emit into the atmosphere, resulting in air pollution that can also irritate allergies, asthmatic conditions, and potentially lead to health risks after continual exposure. Two national organizations leading the green building initiative, which have also included criteria specific to the use of adhesives and sealants, are the National Association of Home Builders (NAHB), with their Model Green Home Building Guidelines, and the U.S. Green Building Council, with their LEED (Leadership in Energy and Environmental Design) Green Building Rating System®. This specification includes an all purpose construction adhesives with an exclusive, high performance formulation developed primarily for Glued-Floored Systems. Proven by professionals for its unsurpassed quality, strength and versatility in general construction use, this adhesive has built a reputation of being stronger than nails with qualities like water resistance, long term aging, noise reduction, reduced floor squeaks and reduced installation costs. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sub-floor construction adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel and drywall adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Multi Purpose Construction Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Drywall and Metal Framing Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Latex FRP Adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Wood blocking, framing, sheathing, furring, sub-flooring and nailers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06170 - Prefabricated Structural Wood: Laminated veneer lumber, parallel strand lumber, wood joists, wood trusses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09215 - Gypsum Veneer Plaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09260 - Gypsum Board Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 557 - Standard Specification for Adhesives for Fastening Gypsum Wallboard to Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 3498 - Standard Specification for Adhesives for Field-Gluing Plywood to Lumber Framing for Floor Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 905 - Standard Test Method for Strength Properties of Adhesive Bonds in Shear by Compression Loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 3498 - Standard Specification For Adhesives For Field-Gluing Plywood To Lumber Framing For Floor Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | APA AFG-01 - Adhesives for Field-Gluing Plywood to Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | South Coast Air Quality Management District (SCAQMD) Rule 1168 - Adhesive and Sealant Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with low-emitting materials for adhesive and sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | List of proposed materials with recycled content. Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 3 years documented experience in the manufacture of construction sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pre-Application Meeting: Convene a pre-application meeting two weeks before the start of installation of wall systems. Require attendance of parties directly affecting work of this section, including the Contractor, wall system contractor, Acoustical sealant applicator and manufacturer's representative. Review the surface preparation, application, cleaning, protection and coordination with other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in accordance with the manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Store materials in dry, enclosed area with adequate protection from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Keep containers sealed until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage Temperature: Store at room temperature above 40 degrees F (5 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Henkel Corporation, which is located at: 26235 First St. ; Westlake, OH 44145; Toll Free Tel: 800-624-7767; Tel: 440-250-7700; Email: request info; Web: www.osipro.com/greenseries | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide Sub-Floor and Deck Adhesive, OSI GreenSeries Sub-Floor and Deck High Performance Adhesive for sub-floor and decking and paneling and foamboard and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide Drywall and Panel Adhesive: OSI GreenSeries Drywall & Panel Construction Adhesive for bonding drywall to wood or metal framing, adhering foamboard, decorative paneling, and other types of panels to wood furring strips, concrete walls or drywall and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide Multi Purpose Construction Adhesive, OSI GreenSeries Multi Purpose Construction Adhesive for interior applications including drywall applications and shear wall assemblies and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide Drywall and Metal Framing Adhesive, OSI Formula #38 Drywall & Metal Framing Adhesive for bonding gypsum board to wood or metal studs, laminating gypsum board to gypsum board and bonding gypsum board to concrete or block walls and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide Multi Purpose Construction Adhesive, OSI QB-300 Multi Purpose Construction Adhesive for bonding all types of paneling to structurally sound surfaces including vinyl covered gypsum panels and all types of foam panel boards, foam to block or concrete walls and ceilings, cork, marble, polystyrene bath panels and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Provide Shear and Drywall Adhesive, OSI SW-325 Shear and Drywall Adhesive for drywall applications and fabricating shear wall rated assemblies and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Provide Heavy Duty Sub-Floor and Construction Adhesive, OSI SF-450 Heavy Duty Sub-Floor and Construction Adhesive is a synthetic rubber and resin heavy duty, premium grade construction adhesive and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Provide Latex FRP Adhesive, OSI FRP-555 Latex FRP Adhesive for installing fiberglass reinforced panels on common surfaces like drywall, wood, concrete, metals, plastic and plastic foams and other applications as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sub-Floor and Deck Adhesive, OSI GreenSeries Sub-Floor and Deck High Performance Adhesive is a non-flammable, copolymer latex, environmentally friendly adhesive that complies with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exceeds APA AFG-01. Compression Shear Strength average values when tested in accordance with ASTM D 905: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wet Lumber (Test A) 300 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frozen Lumber (Test B) 167 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dry Lumber (Test C) 311 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/16 inch Glue Line (Test D) 314 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Moisture (Test E) and Oxidation Resistance 100 percent Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exceeds American Plywood Association Specifications AFG-01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Meets ASTM D 3498. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Conforms to HUD-FHA application per UMB 60a. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | SCAQMD Rule 1168 V.O.C.; CARB; and BAAQMD compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cure Time: 48 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Application Temperature 40 degrees F to 100 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Service Temperature: 10 degrees F to 160 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | PH level: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Ultra low VOC: less then 3 g/l or less than 0.1 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Off white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | GREENGUARD Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Qualifies for LEEDS points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Drywall and Panel Adhesive: OSI GreenSeries Drywall & Panel Construction Adhesive is a non-flammable, latex based polyvinyl acetate, environmentally friendly adhesive that complies with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tested in accordance with ASTM E 72, Racking Load Evaluation of Sheathing Materials on a Standard Wood Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conforms to the performance characteristics of ASTM C 557. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | SCAQMD Rule 1168 V.O.C.; CARB; and BAAQMD compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: 48 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature: 40 degrees F to 100 degrees F (5 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: 10 degrees F to 160 degrees F (12 degrees C to 71 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | PH level: 7-8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Ultra low VOC: VOC Level less than 2 g/l or 0.1 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Off white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | GREENGUARD Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Qualifies for LEEDS points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Multi Purpose Construction Adhesive: OSI GreenSeries Multi Purpose Construction Adhesive is a high performance water-based construction adhesive designed for interior application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Conforms to the performance characteristics of ASTM C 557 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | SCAQMD Rule 1168 V.O.C.; CARB; and BAAQMD compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cure Time: 48 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application Temperature: 40 degrees F to 100 degrees F (5 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: 10 degrees F to 160 degrees F (12 degrees C to 71 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Ultra low VOC: VOC Level less than 2 g/l or 0.1 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Off white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | GREENGUARD Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Qualifies for LEEDS points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Drywall and Metal Framing Adhesive: OSI Formula #38 Drywall & Metal Framing Adhesive is a synthetic rubber and resin adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tested in accordance with ASTM E 72 for racking and shear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conforms to the performance characteristics of ASTM C 557 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Allowable shear loads 110 lbs per ft for walls per ICBO Evaluation Service, Inc. E.R. No. 2769. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tested per ASTM E 84 Surface Burning Characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread: 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Development: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: 3 to 7 Days. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature 20 degrees F to 100 degrees F (minus 7 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: Minus 20 degrees F to 140 degrees F (7 degrees C to 60 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Freeze Thaw Stability: Will not freeze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Multi Purpose Construction Adhesive: OSI QB-300 Multi Purpose Construction Adhesive is a versatile dual purpose adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Waterproof, fast grab, sets up quickly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conforms to the performance characteristics of ASTM C 557 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Non-flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: 24 to 48 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature 20 degrees F to 100 degrees F (minus 7 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: Minus 20 degrees F to 180 degrees F (minus 7 degrees C to 82 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Freeze Thaw Stability: Will not freeze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Shear and Drywall Adhesive: OSI SW-325 Shear and Drywall Adhesive is a high performance latex-based construction adhesive. Product offers fast strength development with high shear strength values. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tested in accordance with ASTM E 72 for racking and shear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conforms to the performance characteristics of ASTM C 557 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Conforms to ASTM E72, Section 14, Racking Load Evaluation of Sheathing Materials on a Standard Wood Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flammability: Non-Flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Cure Time: 48 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application Temperature 40 degrees F to 100 degrees F (5 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Service Temperature: Minus 10 degrees F to 160 degrees F (minus 12 degrees C to 71 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Freeze Thaw Stability: Will not freeze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Meets California's low VOC requirements for adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | SCAQMD Rule 1168 V.O.C.; CARB; and BAAQMD compliant | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Heavy Duty Sub-Floor and Construction Adhesive: OSI SF-450 Heavy Duty Sub-Floor and Construction Adhesive is a synthetic rubber and resin heavy duty, premium grade construction adhesive that offers fast set, superior strength development and is compatible with most building materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Conforms to the performance characteristics of ASTM C 557 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Conforms to the performance characteristics of ASTM C 3498 specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exceeds APA AFG-01. Compression Shear Strength average values when tested in accordance with ASTM D 905: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wet Lumber 275 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dry Lumber 453 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shear Strength 302 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frozen Lumber 175 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/16" Glue Line 132 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Moisture and Oxidation Resistance: 100 percent pass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flammability: Flammable during use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application Temperature 0 degrees F to 100 degrees F (0 degrees C to 38 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Service Temperature: Minus 20 degrees F to 160 degrees F (minus 7 degrees C to 71 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cure Time: 24 hrs, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Freeze Thaw Stability: Will not freeze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Latex FRP Adhesive: OSI FRP-555 Latex FRP Adhesive is a high quality, water based, solvent free adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shear Strength (5 days): FRP to Wood 200 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Water resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flammability: Non-Flammable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Application Temperature 50 degrees F to 90 degrees F (10 degrees C to 32 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Service Temperature: 20 degrees F to 180 degrees F (minus 7 degrees C to 82 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Cure Time: 1 to 7 days, depending on humidity and temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Meets Federal and State VOC requirements for adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify substrate surfaces are ready to receive work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | All surfaces must be clean and free of dust, dirt, oil, film, snow, ice, standing water and other foreign substances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Concrete or block walls must be well cured, dry and free of release agents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not use in exterior applications when weather indicates rain within 24 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | All surfaces must be free of standing water, snow, dirt, mud, oil and other foreign materials prior to application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Apply adhesive by extrusion, either from cartridge or by automatic extrusion equipment. Be sure to cut spout to desired bead size and puncture seal on cartridge before using. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Use Pre-cut and refit materials should be glued together within 15 minutes after adhesive application. If work is delayed, remove excess adhesive and begin again. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply Sub-Floor and Decking adhesive in continuous 1/4 to 3/8 inch beads to all floor joists. For tongue and groove panels, apply 1/4 inch beads to groove avoiding excess "squeeze out". Position panels allowing 1/8 inch gap for expansion at butt joints and nail within 15 minutes after adhesive application. Use proper nailing method as designated by APA Adhesive Nail-On Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | For drywall apply Drywall and Panel Construction adhesive in continuous beads of adhesive to studs or furring strips. Permanent mechanical fasteners are required 16 inches O.C. around perimeter of panels. Field fasteners may be required if gypsum board shows evidence of warping. For ceiling application fasteners are required 24 inches O.C. in addition to perimeter fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | For paneling and foamboard apply continuous beads of adhesive to studs or furring strips. For wall surfaces, prepare surface accordingly and apply continuous parallel beads 12 to 16 inches O.C. Position panel and press firmly in place. Use finishing nails or mechanical fasteners along top and bottom edges to hold panels in place. Temporary blocking of panels may be necessary until adhesive sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | For bonding FRP panels to metal, plastic, sealed concrete, ceramic tile, high gloss enameled surfaces or other non-porous substrates. Use a notched trowel to spread adhesive evenly and uniformly over entire back of panel. Do not leave bare spots. Press firmly so that the adhesive forms a continuous film. Position panels in place within 25 minutes after adhesive application. Press firmly over entire surfaces, working outward from the center to the edges so that panels are in full contact with sub-surface. Use a rubberized roller to knead entire surface area. Do not fit panels tightly together; leave at least 1/16 inch expansion space at the edges. Warped or uneven surfaces may require temporary bracing or shoring until adhesive sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Immediately remove adhesives that fall on surrounding areas and surfaces not scheduled to be coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove temporary coverings and protection of surrounding areas and surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||