MasterFormat: 95
Download this Structural Insulated Panels Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Murus Company (The) Structural Insulated Panels
 
         
SECTION 06120
 
         
STRUCTURAL INSULATED PANELS
 
         
 
         
          ** NOTE TO SPECIFIER ** The Murus Company Inc.; structural insulated panels.
.
This section is based on the products of The Murus Company, Inc., which is located at:
          P. O. Box 220
3234 Rt. 549
Mansfield, PA 16933
Toll Free Tel: (800) 626-8787
Te1: (570)549-2100
Fax: (570) 549-2101
Email: info@murus.com
Web: www.murus.com

[ Click Here ] for additional information.
          Murus ENERGY STAR® qualified Structural Insulated Panels (SIPs), with polyurethane, EPS, or XPS foam cores, are available in a variety of sizes, thicknesses, and configurations, with SFI or optional FSC structurally-rated skins. Murus can provide FSC certified OSB, but Murus is not certified by FSC for Chain of Command (CoC) due to distance of available supply (over 500 miles). Murus SIPs offer R-values ranging from R-16 to R-57, depending upon thickness and foam core type. Murus services include engineering and drafting, automated factory CNC pre-cutting, and on-site technical assistance. Building with Murus SIPs will contribute points to certification under the LEED and NAHB standards.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Structural insulated panels (SIPs) with polyurethane core.
 
          B.Structural insulated panels (SIPs) with expanded polystyrene core.
 
          C.Structural insulated panels (SIPs) with extruded polystyrene core.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 06110 - Wood Framing.
 
          C.Section 06130 - Heavy Timber Construction.
 
          D.Section 06201 - Exterior Finish Carpentry.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International:
          1.ASTM C 203 - Standard Test Methods for Breaking Load and Flexural Properties of Block-Type Thermal Insulation.
          2.ASTM C 272 - Standard Test Method for Water Absorption of Core Materials for Structural Sandwich Constructions.
          3.ASTM C 273 - Standard Test Method for Shear Properties of Sandwich Core Materials.
          4.ASTM C 297 - Standard Test Method for Flatwise Tensile Strength of Sandwich Constructions.
          5.ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
          6.ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics.
          7.ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics.
          8.ASTM D 1623 - Standard Test Method for Tensile and Tensile Adhesion Properties of Rigid Cellular Plastics.
          9.ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction.
          10.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          11.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
          B.Underwriters Laboratories, Inc: UL 723 - Test for Surface Burning Characteristics of Building Materials
 
          C.The Engineered Wood Association: APA PRP-108 - Performance Standards and Qualification Policies for Structural-Use Panels.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product; manufacturer-specific installation instructions for SIP system, including preparation instructions and recommendations, and storage and handling requirements and recommendations.
 
          C.Shop Drawings: Submit shop drawings for SIPs showing layout, elevations, SIP details, product components and accessories. SIP installation drawing shall be reviewed by and sealed by a registered professional engineer qualified to perform such work. Deviations from standard detail and load design values shall be calculated and signed and sealed by a registered professional engineer.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Samples: Submit 12 inch by 12 inch (305 mm by 305 mm) sample panel.
 
          E.SIP Code Compliance Report: Submit manufacturer's ICC-ES evaluation report for the International Building Code.
 
          F.Energy Star Rating Approval: Submit manufacturer's certification that panels have been reviewed and approved in accordance with Energy Star Rating as administered by the DOE and are listed as qualifying products.
          ** NOTE TO SPECIFIER ** Murus SIPs have the potential to contribute toward earning 25 points for LEED-NC and contribute toward earning up to 48.5 points for LEED for Homes. Check with the USGBC for specifics on your particular application of Murus SIPs. Delete if not required.
** NOTE TO SPECIFIER ** Murus SIPs have the potential to contribute up to 40 points to the NAHB Model Green Home Building guidelines following the prescriptive path or 122 points following the performance path. Check with the NAHB for specifics on your particular application of Murus SIPs.
 
          G.Sustainable Design Submittals: LEED Rating System for New Construction.
          ** NOTE TO SPECIFIER ** Projects located within 500 miles of Murus' manufacturing plant may potentially contribute points in this category. Only the percentage of the product that is sourced within a 500 mile radius can be assigned a credit value. The source of the raw material for the core insulation is generally understood as undefinable. Therefore, the insulation portion of the SIP product cannot be counted for this credit. Delete if not required.
          1.Certificates for Credit MR 5 Regional Materials: Increase demand for building materials and products that are extracted and manufactured within the region, thereby supporting the regional economy and reducing the environmental impacts resulting from transportation.
          a.Identify each regionally manufactured material, including its source and cost.
          b.Identify each regionally extracted and manufactured material, including its source and cost.
          ** NOTE TO SPECIFIER ** The OSB contains no added urea-formaldehyde other than the minimal amount naturally occurring in wood, which contributes to safe indoor environmental quality. The HFC 245fa blowing agent used in Murus' PUR SIPs has a zero Ozone Depletion Probability (ODP) and is not considered a Volatile Organic Compound (VOC).
          2.Certificates for Credit EQ 4.4 Low-Emitting Materials - Composite Wood and Agrifiber: Reduce the quantity of indoor air contaminants that are odorous, potentially irritating and/or harmful to the comfort and well-being of installers and occupants.
          a.Include statement that the composite wood products used in the panel system contain no added urea-formaldehyde resins.
 
          H.Sustainable Design Submittals: LEED Rating System for Homes.
          ** NOTE TO SPECIFIER ** Because of their solid core construction, Murus SIPs virtually eliminate air infiltration and stratification. A structure enclosed with Murus SIPs will be three to five times tighter than typical enclosure systems. Murus Structural Insulated Panels are ENERGY STAR® qualified. Compared with standard construction, Murus' ENERGY STAR qualified SIPs create a high-performance building envelope that will reduce the overall energy consumption of the building.
          1.Certificates for Credit MR2 Environmentally Preferable Products: Increase demand for environmentally preferable products and products or building components that are extracted, processed, and manufactured within the region.
          a.Provide manufacturer's information which identifies each regionally manufactured material, including its source and cost.
          b.Provide manufacturer's information which identifies each regionally extracted and manufactured material, including its source and cost.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications: Installer shall be experienced in performing work of this section and shall specialize in installation of work similar to that required for this project. All work shall be performed in accordance with the manufacturer's installation manuals, and in accordance with manufacturer's panel layout drawings when supplied.
 
          B.Source Limitations: Obtain all SIPs from one manufacturer, through one source. Accessories shall be acceptable to the SIP manufacturer.
 
          C.Field Measurements: Provide field measurements of structure to SIPs manufacturer prior to fabrication of panels. Coordinate fabrication schedule to comply with project schedule requirements.
          ** NOTE TO SPECIFIER ** Retain paragraph below if products are required to be certified for LEED-NC Credit EQ.4.4.
 
          D.Low-Emitting Materials - Composite Wood and Agrifiber: Provide composite wood products used in the panel system that contain no added urea-formaldehyde resins.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required for project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Erect panels in area designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Correct mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Ordering: Comply with SIP manufacturer ordering instructions and coordinate lead time requirements to avoid construction delays.
 
          B.Delivery: Deliver materials from SIP manufacturer with identification labels or markings intact.
 
          C.Unloading: Off-load SIPs from delivery vehicle using method which will not damage SIPs, and as acceptable to the manufacturer.
 
          D.Storage: SIPS shall be fully supported using wood stickers, placed in level storage, and prevented from contact with the ground. Stickers shall be placed as recommended by manufacturer.
 
          E.Protection: SIPs shall remain in the manufacturer's protective wrap until needed for installation. Unused panels will be rewrapped and/or covered with a suitable covering that will prevent exposure to rain, snow, water, sunlight, dirt, mud, and any foreign matter that may affect SIP performance.
 
          F.Subsequent Construction: Coordinate installation of subsequent construction to avoid exposure of SIPs to rain, snow, high moisture, and ultraviolet light and as recommended by the manufacturer.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer to the greatest extent practical. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Panel manufacturer will provide lamination warranty documents for building Owner acceptance and execution upon completion. Manufacturer's standard forms shall be submitted.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Murus Company (The), which is located at: P. O. Box 220 3234 Rt. 549 ; Mansfield, PA 16933; Toll Free Tel: 800-626-8787 ; Tel: 570-549-2100; Email: request info; Web: www.murus.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2STRUCTURAL INSULATED PANELS
          ** NOTE TO SPECIFIER ** Delete if not required for project.
 
          A.Murus Polyurethane Structural Insulated Panel (SIP) with Polyurethane Core: A stress skin panel manufactured using the proprietary manufacturing method of Uniform Dispersion Molding (UDM) complying with the following:
          ** NOTE TO SPECIFIER ** Delete panel type not required for project.
          1.Panel Type: MURUS OSB-2100PUR Structural Insulated Panel, OSB/PUR Foam Core/OSB.
          2.Panel Type: MURUS PTP-2100PUR Structural Insulated Panel, PTP/PUR Foam Core/PTP.
          3.Panel Type: MURUS CLAD-2100PUR Structural Insulated Panel, OSB/PUR Foam Core/OSB/Pine Cladding.
          4.Panel Type: MURUS T-1-11-2100PUR Insulated Panel, OSB/PUR Foam Core/OSB/T-1-11.
          5.Panel Type: MURUS CB-2100PUR Insulated Panel, Cement Board/PUR Foam Core/Cement Board.
          6.Panel Type: MURUS CP-2100PUR Insulated Panel, OSB/PUR Foam Core/Sound Board.
          7.Panel Type: MURUS PTP/FB-2100PUR Insulated Panel, PTP/PUR Foam Core/FB.
          8.Panel Type: MURUS OSB/FB-2100PUR Insulated Panel, OSB/PUR Foam Core/FB.
          ** NOTE TO SPECIFIER ** Delete panel thickness not required for project.
          9.Thermal Characteristics: 4-5/8 inches (117 mm) thick SIP with R-26.
          10.Thermal Characteristics: 5-5/8 inches (143 mm) thick SIP with R-33.
          11.Thermal Characteristics: 6-5/8 inches (168 mm) thick SIP with R-40.
          12.Polyurethane Closed Cell Foam: Minimum of 2.2 pcf (35 kg/cu m) insulation meeting manufacturers quality standards and the following:
          a.K Factor (aged foam): 148, ASTM C 518.
          b.Compressive Strength: 23 psi, ASTM D 1621.
          c.Compressive MOE: 682 psi, ASTM D 1621.
          d.Shear Strength: 31 psi, ASTM C 273.
          e.Shear Modulus: 203 psi, ASTM C 273.
          f.Flexure MOR: 52 psi, ASTM C 203.
          g.Flexure Modulus (MD): 587 psi, ASTM C 203.
          h.Tensile Strength: 37 psi, ASTM D 1623.
          i.Tensile Modulus: 611 psi, ASTM D 1623.
          j.WVT/Perm Inches: 1.0, ASTM E 96.
          k.Foam Fire Rating: Class 1, UL723.
          l.Flame Spread: 20, UL723.
          m.Smoke Developed: 300, UL723.
          n.Transverse Load: ASTM E 72.
          o.Combined Axial and Bending: ASTM E 72.
          13.OSB: APA performance rating mark shall be identified on the panel, with an Exposure 1 durability rating; minimum physical properties shall be tested and described in APA PRP-108 or NIST PS 2. 7/16 inch (11 mm) thickness unless noted otherwise.
          14.Cam Locks: If indicated or required, shall be installed in the panel during the manufacturing process.
          15.Wiring Chases: If indicated or required, shall be formed into the panel during the manufacturing process.
          16.Sizes: As indicated; Murus polyurethane SIPs are available in sizes from 4 feet by 4 feet to 4 feet by 24 feet (1219 mm by 1219 mm to 1219 mm by 7315 mm).
          ** NOTE TO SPECIFIER ** Delete if not required for project.
 
          B.Murus EPS Structural Insulated Panel (SIP) with Expanded Polystyrene Core: A stress skin panel manufactured by a pressure lamination process complying with the following:
          ** NOTE TO SPECIFIER ** Delete panel type not required for project.
          1.Panel Type: MURUS OSB-2100EPS Structural Insulated Panel, OSB/EPS Foam Core/OSB.
          2.Panel Type: MURUS CLAD-2100EPS Structural Insulated Panel, OSB/EPS Foam Core/OSB/Pine Clad.
          3.Panel Type: MURUS NB-2100EPS Insulated Panel, OSB/EPS Foam Core.
          ** NOTE TO SPECIFIER ** Delete panel thickness not required for project.
          4.Thermal Characteristics: 4-1/2 inches (114 mm) thick SIP with R-16.
          5.Thermal Characteristics: 6-1/2 inches (165 mm) thick SIP with R-23.
          6.Thermal Characteristics: 8-1/4 inches (210 mm) thick SIP with R-30.
          7.Thermal Characteristics: 10-1/4 inches (260 mm) thick SIP with R-38.
          8.Thermal Characteristics: 12-1/4 inches (311 mm) thick SIP with R-45.
          9.Expanded Polystyrene Core: Minimum of .95 pcf (15 kg/cu m) insulation meeting manufacturers quality standards and the following. Insulation manufacturer shall provide confirmation of Third Party Certification.
          a.K Factor: 26, ASTM C 518.
          b.Compressive Strength: 10 psi, ASTM D 1621.
          c.Flexural Strength: 25 psi min, ASTM C 203.
          d.Tensile Strength: 28 psi min, ASTM C 297.
          e.Shear Strength: 16 psi min, ASTM C 273.
          f.Shear Modulus: 440 psi min, ASTM C 273.
          g.Modulus of Elasticity: 915 psi min, ASTM C 203.
          h.WVT/Perm Inches: 5.0 max, ASTM E 96.
          i.Water Absorption (by volume): 4% max, ASTM C 272.
          j.Maximum Service Temperature: 165 degrees F.
          k.Foam Fire Rating: Class 1, ASTM E 84.
          l.Flame Spread: <25, ASTM E 84.
          m.Smoke Developed: <450, ASTM E 84.
          n.Transverse Load: ASTM E 72.
          o.Combined Axial and Bending: ASTM E 72.
          10.OSB: APA performance rating mark shall be identified on the panel, with an Exposure 1 durability rating; minimum physical properties shall be tested and described in APA PRP-108 or NIST PS 2. 7/16 inch (11 mm) thickness unless noted otherwise.
          11.Adhesives: Manufacturer-approved one part urethane laminating adhesive having an in-use temperature range of - 40 degree F to +250 degree F (-40 degree C to 121 degree C).
          12.Wiring Chases: If indicated or required, shall be cut into the panel during the manufacturing process.
          13.Sizes: As indicated; Murus EPS SIPs are available in sizes from 4 feet by 8 feet to 4 feet by 24 feet (1219 mm by 2438 mm to 1219 mm by 7315 mm).
          ** NOTE TO SPECIFIER ** Delete if not required for project.
 
          C.Murus XPS Structural Insulated Panel (SIP) with Extruded Polystyrene Core: A stress skin panel manufactured by a pressure lamination process complying with the following:
          ** NOTE TO SPECIFIER ** Delete panel type not required for project.
          1.Panel Type: THE MURUS OSB-2100XPS Structural Insulated Panel, OSB/XPS Foam Core/OSB.
          2.Panel Type: THE MURUS CLAD-2100XPS Structural Insulated Panel, OSB/XPS Foam Core/OSB/Pine Clad.
          3.Panel Type: THE MURUS NB-2100XPS Insulated Panel, OSB/XPS Foam Core.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Thermal Characteristics: 4-1/2 inches (114 mm) thick SIP with R-19.
          5.Thermal Characteristics: 6-1/2 inches (165 mm) thick SIP with R-29.
          6.Thermal Characteristics: 8-1/4 inches (210 mm) thick SIP with R-37.
          7.Thermal Characteristics: 10-1/4 inches (260 mm) thick SIP with R-47.
          8.Thermal Characteristics: 12-1/4 inches (311 mm) thick SIP with R-57.
          9.Extruded Polystyrene Core: Meeting manufacturers quality standards and the following. Insulation manufacturer shall provide confirmation of Third Party Certification.
          a.K Factor: 2, ASTM D 1622.
          b.Compressive Strength: 20 psi, ASTM D 1621.
          c.Flexural Strength: 50 psi min, ASTM C 203.
          d.Tensile Strength: 50 psi min, ASTM D 1623.
          e.Shear Strength: 25 psi min, ASTM C 273.
          f.Shear Modulus: 330 psi min, ASTM C 273.
          g.Modulus of Elasticity: N/A.
          h.WVT/Perm Inches: 1.5 max, ASTM E 96.
          i.Water Absorption (by volume): 0.5 percent max, ASTM C 272.
          j.Maximum Service Temperature: 165 degrees F.
          k.Foam Fire Rating: Class 1, ASTM E 84.
          l.Flame Spread: 5, ASTM E 84.
          m.Smoke Developed: 165, ASTM E 84.
          n.Transverse Load: ASTM E 72.
          o.Combined Axial and Bending: ASTM E 72.
          10.OSB: APA performance rating mark shall be identified on the panel, with an Exposure 1 durability rating; minimum physical properties shall be tested and described in APA PRP-108 or NIST PS 2. 7/16 inch (11 mm) thickness unless noted otherwise.
          11.Adhesives: Manufacturer-approved one part urethane laminating adhesive having an in-use temperature range of - 40 degree F to +250 degree F (-40 degree C to 121 degree C).
          12.Wiring Chases: If indicated or required, shall be cut into the panel during the manufacturing process.
          13.Sizes: As indicated; Murus XPS SIPs are available in sizes from 4 feet by 8 feet to 4 feet by 24 feet (1219 mm by 2438 mm to 1219 mm by 7315 mm).
 
          2.3ACCESSORIES
 
          A.Fasteners: Galvanized ring shank panel nails, or panel screws, as specified by panel manufacturer, for attachment of panel to frames, roofs, and corners. All fasteners to be sized and provided by manufacturer and installed per manufacturer's requirements. Do not use common fasteners.
 
          B.Foam Sealant: Compatible with all components of the panel and adjacent materials, provided by manufacturer.
 
          C.Construction Adhesive for Installing Dimensional Lumber: Supplied by contractor, acceptable to manufacturer.
 
          D.Dimensional Lumber: SPF #2 kiln-dried or better, or pre-engineered equivalent.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until foundation or slab have been properly prepared.
 
          B.If supporting framing and level line are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Installation shall be in strict accordance with manufacturer's published instructions, details, and the drawings that are part of the contract documents for this project. Conflicts between these documents shall be resolved in writing prior to start of construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.When storing panels, do not allow them to come into contact with the ground. Stored panels shall remain dry and in the manufacturer's original packaging. Do not allow panels to be stored in an unsupported manner.
 
          C.Roof panels shall be fully protected from weather by roofing materials or other means to provide temporary protection at the end of the day, or when rain or snow is imminent.
 
          D.Remove and replace insulated wall or roof panels which have become excessively wet or damaged before proceeding with installation of additional panels or other work.
 
         
END OF SECTION