| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Forest Grove Lumber Company, which is located at: 2700 Orchard Ave. McMinnville, OR 97128 Tel: (800) 647-9663. Fax: (503) 434-5805. Email: info@fglco.com. Web: www.fglco.com. . FGL is a premier supplier of quality structural grade lumber. Our products include Green and Dry Douglas Fir, Dimension and Timbers. Which are available as S4S, rough, ACCURUFF, TRU-DRY, and custom sawn. These products in addition to our milling capabilities and ability to ship by the piece, unit or specified order via truck, train, or ship ensure you get the quality product you want when you want it. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Timber for use in structural platform framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Heavy Timber for use in timber framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Heavy Timber for use in general carpentry applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing: Lumber Used in Structural Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06130 - Heavy Timber Framing: Lumber Used in Structure Framing Using Heavy Timbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06139 - Timber Framing: Lumber Used in Structure Framing Using Timbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06150 - Wood Decking: Lumber Used in Flooring and Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06200 - Finish Carpentry: Lumber Used in Trim and Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 06201 - Exterior Finish Carpentry: Lumber Used in Exterior Trim and Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 4442 - Standard Test Methods for Direct Moisture Content Measurement of Wood and Wood-Base Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | WCLIB - West Coast Lumber Inspection Bureau. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Coordinate products listed in this section with Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) in length, representing actual product and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All products listed in this section will be provided by a single manufacturer with at least ten (10) years experience in the preparation of Heavy Timber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material Quality: All materials listed in this section will fall within the tolerances and characteristics described. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Forest Grove Lumber Company, which is located at: 2700 Orchard Ave. ; McMinnville, OR 97128; Toll Free Tel: 800-647-9663; Tel: 503-472-3195; Fax: 503-434-5805; Email: request info; Web: www.fglco.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TRU-DRY KILN DRIED DOUGLAS FIR - SELECT STRUCTURAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Visual Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stained Sapwood: Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Firm Heart Stain: 10 percent of width equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Seasoning Checks on Wide Faces: Limited; typically to one face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seasoning Checks at Ends: Single or opposite each other, are limited to a sum total of 1/4 the thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Splits: Approximately 1/2 the width or equivalent of end checks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pin Holes: Max 1/16 (1.6mm) Diameter, limited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pitch Streaks: Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pitch Pockets: Medium. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/16 inch (1.6mm) In Width and 12 inches (305mm) In Length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/8 inch (3mm) In Width and 8 inches (203mm) In Length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 3/8 inch (9.5mm) In Width and 4 inches (152mm) In Length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wane: Not Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Structural Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shake On The Faces: Light, 1/32 inch (0.8mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shake, Through the Ends: 1/6 the thickness at end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grain: Medium - 4 or more annual rings per inch at either end of the piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slope Of Grain - Middle Third: Not to exceed 1 in 15 slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slope Of Grain - Outside Thirds: Not to exceed 1 in 12 slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Crook: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Twist: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cup: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Bow: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Free of Heart Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Knots: Sound, tight and well spaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturing Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Moisture Content: Average 19 percent or less, to the core of each piece. Dried in amplifier based Radio Frequency Vacuum Kilns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Skips: Occasional, Less than 10 percent of the pieces, 1/8 inch (3mm) x 24 inches (610mm) or equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surfaced Thickness Tolerance: +/- 1/16 inch (1.6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surfaced Tolerance: +/- 1/16 inch (1.6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length Tolerance: At Least. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Torn Grain: Heavy, Not to exceed 1/8 inch (3mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Surfacing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mill Rough: Rough-sawn surface direct from the mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | S4S: Surfaced on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accuruff: Re-sawn texture. Rough-sawn texture on surfaced Heavy Timber and timbers. Applied to surfaced lumber, ensuring accurate sizing, consistency and dimension. 1/16 inch is removed from each face and is applied to all textured sides simultaneously to ensure consistent texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Circle Sawn: Textured surface attained from a large circular mill saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hand Hewn: Antique texture traditionally created by hand shaping timbers to a rough squared surface with an adze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | TRU-DRY KILN DRIED DOUGLAS FIR - NO. 1 STRUCTURAL AND BETTER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Visual Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stained Sapwood: Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Firm Heart Stain: Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Seasoning Checks on Wide Faces: Limited; typically to one face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seasoning Checks at Ends: Single or opposite each other, are limited to A sum total of 1/4 the thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Splits: Approximately equal to the width or equivalent of end checks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Pin Holes: Max 1/16 (1.6mm) Diameter, Limited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pitch Streaks: Allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pitch Pockets: Allowed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wane: Not Allowed | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Structural Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shake On The Faces: Light, 1/32 inch (0.8mm) width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Shake, Through the Ends: 1/6 the thickness at end. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grain: Medium - 4 or more annual rings per inch at either end of the piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slope Of Grain - Middle Third: Not to exceed 1 in 15 slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Slope Of Grain - Outside Thirds: Not to exceed 1 in 12 slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Crook: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Twist: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cup: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Bow: Minimized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Free of Heart Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Knots: Sound, tight and well spaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturing Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Moisture Content: Average 19 percent or less, evenly to the core of each piece. Dried in amplifier based Radio Frequency Vacuum Kilns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Skips: Occasional, Less than 10 percent of the pieces, 1/8 inch (3mm) x 24 inches (610mm) or equivalent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surfaced Thickness Tolerance: +/- 1/16 inch (1.6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surfaced Tolerance: +/- 1/16 inch (1.6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length Tolerance: At Least. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Torn Grain: Heavy, Not to exceed 1/8 inch (3mm) deep | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Surfacing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mill Rough: Rough, un-sanded surface direct from the mill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | S4S: Surfaced on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accuruff: Re-sawn texture. Rough-sawn texture on surfaced dimensional lumber and timbers. Applied to surfaced lumber, ensuring accurate sizing, consistency and dimension. 1/16 inch is removed from each face and is applied to all textured sides simultaneously to ensure consistent texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Circle Sawn: Textured surface attained from a large circular mill saw. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hand Hewn: Antique texture traditionally created by hand shaping timbers to a rough squared surface with an adze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Sizing: As listed in the Lumber Schedules within the Contract Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MILLING AND PLANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Corbels: Mill produced decorative support members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material / Surfacing: As specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: As shown on Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pattern: To be selected by architect from available stock patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pattern: FGL-___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Custom Shapes: Custom Patterns to be provided by the Architect and sawn within tolerances set by Forest Grove Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install all materials in accordance with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate structural framing installation methods with Section 06110. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate heavy timber installation methods with Section 06130. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coordinate timber framing installation methods with Section 06139. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate flooring and decking installation methods with Section 06150. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate interior trim and casing installation methods with Section 06200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Coordinate exterior finish carpentry installation methods with Section 06201. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||