| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products ofLP SmartSide, which is located at: 414 Union St. Suite 2000 Nashville, TN 37219 Toll Free Tel: 888-820-0325 Fax: 877-523-7192 Email: request info Web: www.lpcorp.com/smartside [ Click Here ] for additional information. LP® oriented strand board (OSB) sheathing is an innovative, affordable and environmentally smart wood-based structural panel for use in roof, wall and two-layer sub-floor systems. OSB meets the same performance standards as plywood, yet is more cost-effective. OSB has excellent moisture tolerance and is much less susceptible to the stress related problems of plywood, such as warping and ply separation. Made from wood chips and resins, it has exceptional dimensional stability and consistent quality because it's not dependent on the character of an individual log. LP OSB is easy to install, with pre-marked nailing lines and a skid-resistant surface, providing good traction on pitched surfaces. OSB is also environmentally smart because it's manufactured from a wide range of fast-growing and relatively small trees. The production process uses a maximum amount of wood fiber from each tree harvested, making better use of our forest resources. It even comes with a transferable 20 year limited warranty. LP® OSB Flooring Top Notch® family consists of three grades: our standard LP OSB TopNotch, LP OSB TopNotch Orange Plus, and LP OSB TopNotch High Performance. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Oriented strand board (OSB) panel floor sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Oriented strand board (OSB) panel subflooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Installation and requirements for wood composite backing panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06163 - Underlayment: Installation and requirements for floor underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07212 - Radiant Barriers; OSB panels with a radiant barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07260 - Vapor Retarders: Installation and requirements for vapor retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07270 - Air and Moisture Barriers: Installation and requirements for air and moisture barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09600 - Flooring: Installation and requirements for finish flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | APA The Engineered Wood Association (APA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | APA AFG, specification for field gluing subfloors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | APA Exposure 1 and Sturd-I-Floor construction requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | APA Form No. E30R, Engineered Wood Construction Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | APA PRP-108: Performance Standards and Qualification Policy for Structural-Use Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Canadian Standards Association (CSA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CSA 0325 - Construction Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | CSA 0437 - OSB and Waferboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood preservative treatment data and certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire retardant treatment data and certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products in compliance with APA Exposure 1 and Sturd-I-Floor construction requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide products in compliance with CSA 0325 and CSA 0437. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in clean, dry area indoors and under cover, stacked on pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products under water resistant cover. Keep cover open and away from sides and bottom of panels to allow for air circulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Identify products with the markings of applicable testing and inspecting organizations and APA Sturd-I-Floor rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acclimatize panels to existing moisture conditions before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard limited lifetime warranty against material and manufacturing defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer's standard 90 day warranty against sanding due to moisture absorption during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: LP SmartSide, which is located at: 414 Union St. Suite 2000 ; Nashville, TN 37219; Toll Free Tel: 888-820-0325; Fax: 877-523-7192; Email: request info; Web: www.lpcorp.com/smartside | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SHEATHING, GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | OSB Sheathing Panels: Consistent composition, manufactured free of knots, grain defects, core voids, splits, checks, and irregularities; coated on four sides for moisture resistance and dimensional stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | OSB Roof Sheathing Panels: Consistent composition, manufactured free of knots, grain defects, core voids, splits, checks, and irregularities; coated on four sides for moisture resistance and dimensional stability; course-textured surface for safe footing on pitched roofs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SHEATHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof, Wall, and Floor Sheathing: OSB panels; LP OSB Panels; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Size: 4 feet by 8 feet (1220 mm by 2440) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness and APA Span Rating: 3/8 inch (10 mm), 24/0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness and APA Span Rating: 7/16 inch (11 mm), 24/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness and APA Span Rating: 15/32 inch (12 mm), 32/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness and APA Span Rating: 1/2 inch (13 mm), 32/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness and APA Span Rating: 19/32 inch (15 mm), 40/20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Thickness and APA Span Rating: 23/32 inch (19 mm), 48/24. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Thickness and APA Span Rating: 1-1/8 inch (28 mm), 48 o.c. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Edge: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof, Wall, and Floor Sheathing: OSB panels; LP OSB Structural 1 Sheathing Panels; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Size: 4 feet by 8 feet (1220 mm by 2440) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness and APA Span Rating: 3/8 inch (10 mm), 24/0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness and APA Span Rating: 7/16 inch (11 mm), 24/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness and APA Span Rating: 15/32 inch (12 mm), 32/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness and APA Span Rating: 1/2 inch (13 mm), 32/16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Edge: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Floor Sheathing: Weather resistant OSB panels; Top Notch T&G Flooring; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Size: 4 feet by 8 feet (1220 mm by 2440) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness: 19/32 inch (15 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 23/32 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 1-1/8 inch (28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Edge: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Edge: Tongue and groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Floor Sheathing: Weather and rain resistant OSB panels; Top Notch Orange Plus Flooring; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Size: 4 feet by 8 feet (1220 mm by 2440) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness: 19/32 inch (15 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 23/32 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Thickness: 1-1/8 inch (28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Edge: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Edge: Tongue and groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Floor Sheathing: Severe weather resistant OSB panels; Top Notch High Performance Flooring; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Size: 4 feet by 8 feet (1220 mm by 2440) nominal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness: 23/32 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Edge: Tongue and groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Screws, Staples, and Nails: Corrosion-resistant as indicated by the sheathing manufacturer and authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adhesives: Solvent-based in compliance with APA AFG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and APA Form No. E30R, Engineered Wood Construction Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install floor sheathing over a dry, well ventilated surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install floor sheathing over a vapor barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Allow sheathing to dry before installation of finish flooring. Sand smooth sheathing surface flaking or swelling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide a 1/8 inch (3 mm) space between flooring panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Provide a 1/2 inch (13 mm) space between floor sheathing panels and concrete or masonry assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||